*********************************************************** * * 1N4735A * * Nexperia * * Voltage regulator diode * VFmax = 1,2V @ IF = 200mA * IRmax = 10µA @ VR = 3V * VZnom = 6,2V @ IZ = 41mA * IZSM = 0,73A @ tp = 1/120s * * * * * Package pinning does not match Spice model pinning. * Package: SOD66 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the * reverse mode of operation. * .SUBCKT 1N4735A 1 2 R1 1 2 3E+9 D1 1 2 1N4735A * .MODEL 1N4735A D + IS = 1.803E-14 + N = 1.167 + BV = 6.2 + IBV = 0.041 + RS = 0.3264 + CJO = 6.85E-11 + VJ = 0.6947 + M = 0.3439 + FC = 0.5 .ENDS *