*********************************************************** * * 1N4148 * * Nexperia * * High-speed diodes * IFmax = 200mA * VRmax = 100V * VFmax = 1V @ IF = 10mA * IRmax = 25nA @ VR = 20V * * * * Package pinning does not match Spice model pinning. * Package: SOD27 (DO-35) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT 1N4148 1 2 R1 1 2 5.827E+9 D1 1 2 1N4148 * .MODEL 1N4148 D + IS = 4.352E-9 + N = 1.906 + BV = 110 + IBV = 0.0001 + RS = 0.6458 + CJO = 7.048E-13 + VJ = 0.869 + M = 0.03 + FC = 0.5 + TT = 3.48E-9 .ENDS *