| *************************************************** | NXP Semiconductors | Logic Products Group | | IBIS model of XC7SET08 | SINGLE 2-INPUT AND GATE; TTL | | |[Packages]: |[Package1]: SOT353 (SC88A) 5-pin Package ; |[Package2]: SOT753 (SC74A) 5-pin Package ; | *************************************************** | [IBIS Ver] 3.2 [File Name] xc7set08.ibs [File Rev] 1.0 [Date] 31-March-2010 [Source] File created from simulations NXP Semiconductors | [Notes] V1.0 Ibis model. | | | Remark: | The Power Clamp curves have been omitted since there is no power clamp diode. | [Disclaimer] (C) Copyright 2010 NXP Semiconductors All rights reserved NXP Semiconductors warrants and represents that the IBIS model identified herein is owned by NXP Semiconductors (NXP). The model provided is not warranted as fully representing all of the operating characteristics and specifications of the semiconductor products to which the model relates. Moreover, unless there is a signed, written agreement to the contrary, this IBIS model is furnished on an "as is" basis without support or warranty of any kind, either expressed or implied, regarding the use thereof, and NXP specifically disclaims all implied warranties of merchantability and fitness of the model for any purpose. NXP does not assume any liability arising out of the application or use of this IBIS model including infringement of patents and copyrights, nor does NXP convey any license under its patents and copyrights or the rights of others. NXP provides IBIS models as a service to our customers. You and your company shall not distribute, convey, sell, or give these models to anyone else without receiving prior written permission from NXP. NXP reserves the right to make changes without notice to these IBIS models to improve reliability, function, or design. Please be aware that your receipt and subsequent use of the IBIS information provided shall serve as acceptance of the terms and conditions of this agreement. If you do not accept these terms, you should return or destroy the IBIS models and any other accompanying information immediately. | |End Disclaimer | | |******************************************************** | Info for SOT353 (SC88A) 5-pin Package |******************************************************** | [Component] XC7SET08_1 [Manufacturer] NXP Semiconductors | [package] | typ min max R_pkg 966.6e-6 950e-6 979e-6 L_pkg 390.8e-12 388e-12 393e-12 C_pkg 69.2e-15 46e-15 127e-15 | | [Pin] signal_name model_name R_pin L_pin C_pin 1 B AHCT_XGIN_50 967e-6 393e-12 46e-15 2 A AHCT_XGIN_50 950e-6 388e-12 61e-15 3 GND GND 967e-6 392e-12 127e-15 4 Y AHC_XGOUTN_50 979e-6 391e-12 59e-15 5 VCC POWER 970e-6 390e-12 49e-15 | | | | |******************************************************** | Info for SOT753 (SC74A) 5-pin Package |******************************************************** | [Component] XC7SET08_2 [Manufacturer] NXP Semiconductors | [package] | typ min max R_pkg 7.0863E-02 5.8319E-02 8.4334E-02 L_pkg 8.780E-10 7.160E-10 1.003E-09 C_pkg 8.44E-14 5.30E-14 1.63E-13 | | [Pin] signal_name model_name R_pin L_pin C_pin 1 B AHCT_XGIN_50 8.43E-02 9.97E-10 7.40E-14 2 A AHCT_XGIN_50 5.83E-02 7.16E-10 5.30E-14 3 GND GND 7.08E-02 1.003E-09 1.63E-13 4 Y AHC_XGOUTN_50 7.04E-02 8.2E-10 6.30E-14 5 VCC POWER 7.04E-02 8.54E-10 6.90E-14 | | | |************************************************************************ | Model AHCT_XGIN_50 |************************************************************************ | [Model] AHCT_XGIN_50 Model_type Input Vinl = 0.8000V Vinh = 2.0000V C_comp 1.10pF 0.98pF 1.20pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | Thresholds | Vinh 2.0 NA NA Vinl 0.8 NA NA | | | Overshoot | S_overshoot_high 7.0 7.0 7.0 | Static overshoot S_overshoot_low -0.5 -0.5 -0.5 D_overshoot_high 11.0 11.0 11.0 | Dynamic overshoot D_overshoot_low -0.95 -0.9 -1.0 | D_overshoot_time 3n 3n 3n | | | |Ambient temperature: 25.0000 85.0000 -40.0000 | [Temperature Range] 50.0000 105.0000 -10.0000 | [Voltage Range] 5.0000V 4.5000V 5.5000V |Process Range nominal slow fast | [GND_clamp] | voltage I(typ) I(min) I(max) | -5.500E+00 -4.521E+00 -4.545E+00 -4.491E+00 -5.400E+00 -4.420E+00 -4.445E+00 -4.390E+00 -5.300E+00 -4.320E+00 -4.345E+00 -4.290E+00 -5.200E+00 -4.220E+00 -4.245E+00 -4.190E+00 -5.100E+00 -4.120E+00 -4.145E+00 -4.090E+00 -5.000E+00 -4.020E+00 -4.046E+00 -3.990E+00 -4.900E+00 -3.920E+00 -3.946E+00 -3.889E+00 -4.800E+00 -3.820E+00 -3.846E+00 -3.789E+00 -4.700E+00 -3.720E+00 -3.746E+00 -3.689E+00 -4.600E+00 -3.620E+00 -3.646E+00 -3.589E+00 -4.500E+00 -3.521E+00 -3.547E+00 -3.489E+00 -4.400E+00 -3.421E+00 -3.447E+00 -3.389E+00 -4.300E+00 -3.321E+00 -3.347E+00 -3.289E+00 -4.200E+00 -3.221E+00 -3.248E+00 -3.189E+00 -4.100E+00 -3.121E+00 -3.148E+00 -3.089E+00 -4.000E+00 -3.021E+00 -3.048E+00 -2.989E+00 -3.900E+00 -2.922E+00 -2.949E+00 -2.889E+00 -3.800E+00 -2.822E+00 -2.849E+00 -2.789E+00 -3.700E+00 -2.722E+00 -2.750E+00 -2.689E+00 -3.600E+00 -2.623E+00 -2.650E+00 -2.589E+00 -3.500E+00 -2.523E+00 -2.551E+00 -2.489E+00 -3.400E+00 -2.423E+00 -2.452E+00 -2.389E+00 -3.300E+00 -2.324E+00 -2.352E+00 -2.290E+00 -3.200E+00 -2.224E+00 -2.253E+00 -2.190E+00 -3.100E+00 -2.125E+00 -2.154E+00 -2.090E+00 -3.000E+00 -2.026E+00 -2.055E+00 -1.991E+00 -2.900E+00 -1.926E+00 -1.956E+00 -1.891E+00 -2.800E+00 -1.827E+00 -1.857E+00 -1.791E+00 -2.700E+00 -1.728E+00 -1.758E+00 -1.692E+00 -2.600E+00 -1.629E+00 -1.659E+00 -1.593E+00 -2.500E+00 -1.530E+00 -1.561E+00 -1.493E+00 -2.400E+00 -1.431E+00 -1.462E+00 -1.394E+00 -2.300E+00 -1.333E+00 -1.364E+00 -1.295E+00 -2.200E+00 -1.234E+00 -1.266E+00 -1.196E+00 -2.100E+00 -1.136E+00 -1.168E+00 -1.098E+00 -2.000E+00 -1.038E+00 -1.070E+00 -999.152E-03 -1.900E+00 -939.989E-03 -972.752E-03 -900.863E-03 -1.800E+00 -842.492E-03 -875.690E-03 -802.869E-03 -1.700E+00 -745.412E-03 -779.074E-03 -705.255E-03 -1.600E+00 -648.883E-03 -683.043E-03 -608.151E-03 -1.500E+00 -553.145E-03 -587.843E-03 -511.785E-03 -1.450E+00 -505.715E-03 -540.703E-03 -464.016E-03 -1.400E+00 -458.746E-03 -494.050E-03 -416.677E-03 -1.350E+00 -412.565E-03 -448.236E-03 -370.063E-03 -1.300E+00 -368.220E-03 -404.420E-03 -325.094E-03 -1.250E+00 -329.914E-03 -367.322E-03 -285.350E-03 -1.200E+00 -302.148E-03 -342.395E-03 -254.200E-03 -1.150E+00 -276.528E-03 -320.975E-03 -223.607E-03 -1.100E+00 -247.012E-03 -296.792E-03 -187.920E-03 -1.050E+00 -210.702E-03 -267.021E-03 -144.549E-03 -1.000E+00 -165.088E-03 -228.949E-03 -92.787E-03 -950.000E-03 -109.078E-03 -179.472E-03 -39.986E-03 -900.000E-03 -50.476E-03 -117.338E-03 -9.685E-03 -850.000E-03 -13.861E-03 -53.689E-03 -2.702E-03 -800.000E-03 -3.095E-03 -15.902E-03 -1.393E-03 -750.000E-03 -840.139E-06 -3.967E-03 -893.044E-06 -700.000E-03 -317.162E-06 -1.020E-03 -553.641E-06 -650.000E-03 -150.739E-06 -285.157E-06 -302.513E-06 -600.000E-03 -74.988E-06 -93.794E-06 -135.736E-06 -550.000E-03 -35.538E-06 -38.289E-06 -47.001E-06 -500.000E-03 -15.610E-06 -18.154E-06 -12.436E-06 -400.000E-03 -2.484E-06 -4.762E-06 -512.937E-09 -300.000E-03 -306.432E-09 -1.243E-06 -8.327E-09 -200.000E-03 -12.942E-09 -167.904E-09 -80.480E-12 -100.000E-03 -488.214E-12 -12.146E-09 -793.241E-15 0.000E+00 12.199E-18 398.857E-21 18.428E-21 200.000E-03 19.949E-12 966.170E-12 10.426E-15 400.000E-03 20.270E-12 975.705E-12 11.603E-15 600.000E-03 20.591E-12 983.513E-12 12.796E-15 800.000E-03 20.921E-12 991.469E-12 14.005E-15 1.000E+00 21.258E-12 999.527E-12 15.222E-15 1.200E+00 21.601E-12 1.008E-09 16.451E-15 1.400E+00 21.950E-12 1.016E-09 17.692E-15 1.600E+00 22.304E-12 1.024E-09 18.952E-15 1.800E+00 22.664E-12 1.033E-09 20.219E-15 2.000E+00 23.030E-12 1.041E-09 21.507E-15 2.200E+00 23.401E-12 1.049E-09 22.802E-15 2.400E+00 23.779E-12 1.058E-09 24.119E-15 2.600E+00 24.162E-12 1.067E-09 25.450E-15 2.800E+00 24.552E-12 1.075E-09 26.810E-15 3.000E+00 24.949E-12 1.084E-09 28.184E-15 3.200E+00 25.352E-12 1.093E-09 29.573E-15 3.400E+00 25.764E-12 1.102E-09 30.994E-15 3.600E+00 26.185E-12 1.111E-09 32.424E-15 3.800E+00 26.616E-12 1.121E-09 33.892E-15 4.000E+00 27.059E-12 1.130E-09 35.386E-15 4.200E+00 27.514E-12 1.140E-09 36.904E-15 4.400E+00 27.985E-12 1.150E-09 38.476E-15 4.600E+00 28.473E-12 1.155E-09 40.053E-15 4.800E+00 28.981E-12 1.155E-09 41.692E-15 5.000E+00 29.510E-12 1.155E-09 43.374E-15 5.200E+00 29.510E-12 1.155E-09 45.103E-15 5.400E+00 29.510E-12 1.155E-09 46.892E-15 5.500E+00 29.510E-12 1.155E-09 47.812E-15 | | End [Model] AHCT_XGIN_50 | |************************************************************************ | Model AHC_XGOUTN_50 |************************************************************************ | [Model] AHC_XGOUTN_50 Model_type Output Polarity Non-Inverting Vmeas = 2.5000V Cref = 50.0000pF Rref = 1.0000k Vref = 0.000V C_comp 1.14pF 0.64pF 1.60pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | Timing Thresholds | Vmeas 2.5 2.25 2.75 | | |Ambient temperature: 25.0000 85.0000 -40.0000 | [Temperature Range] 50.0000 105.0000 -10.0000 | [Voltage Range] 5.0000V 4.5000V 5.5000V |Process Range nominal slow fast | [Pulldown] | voltage I(typ) I(min) I(max) | -5.500E+00 -3.111E-01 -2.482E-01 -4.338E-01 -5.350E+00 -3.011E-01 -2.403E-01 -4.196E-01 -5.200E+00 -2.910E-01 -2.323E-01 -4.053E-01 -5.050E+00 -2.809E-01 -2.244E-01 -3.911E-01 -4.900E+00 -2.709E-01 -2.165E-01 -3.769E-01 -4.750E+00 -2.608E-01 -2.085E-01 -3.627E-01 -4.600E+00 -2.508E-01 -2.006E-01 -3.484E-01 -4.450E+00 -2.407E-01 -1.927E-01 -3.342E-01 -4.300E+00 -2.307E-01 -1.848E-01 -3.200E-01 -4.150E+00 -2.206E-01 -1.769E-01 -3.058E-01 -4.000E+00 -2.106E-01 -1.690E-01 -2.917E-01 -3.850E+00 -2.006E-01 -1.611E-01 -2.775E-01 -3.700E+00 -1.906E-01 -1.532E-01 -2.633E-01 -3.550E+00 -1.806E-01 -1.453E-01 -2.492E-01 -3.400E+00 -1.706E-01 -1.374E-01 -2.350E-01 -3.250E+00 -1.606E-01 -1.295E-01 -2.209E-01 -3.100E+00 -1.506E-01 -1.217E-01 -2.068E-01 -2.950E+00 -1.406E-01 -1.138E-01 -1.927E-01 -2.800E+00 -1.307E-01 -1.060E-01 -1.787E-01 -2.650E+00 -1.208E-01 -9.813E-02 -1.647E-01 -2.500E+00 -1.109E-01 -9.032E-02 -1.507E-01 -2.350E+00 -1.010E-01 -8.254E-02 -1.368E-01 -2.200E+00 -9.122E-02 -7.478E-02 -1.231E-01 -2.050E+00 -8.148E-02 -6.706E-02 -1.094E-01 -1.900E+00 -7.183E-02 -5.939E-02 -9.612E-02 -1.750E+00 -6.235E-02 -5.178E-02 -8.344E-02 -1.600E+00 -5.315E-02 -4.429E-02 -7.264E-02 -1.450E+00 -4.458E-02 -3.696E-02 -6.525E-02 -1.300E+00 -3.766E-02 -2.998E-02 -5.885E-02 -1.150E+00 -3.310E-02 -2.391E-02 -5.279E-02 -1.000E+00 -2.909E-02 -1.945E-02 -4.678E-02 -8.500E-01 -2.504E-02 -1.641E-02 -4.055E-02 -7.000E-01 -2.082E-02 -1.358E-02 -3.392E-02 -5.500E-01 -1.645E-02 -1.070E-02 -2.684E-02 -4.000E-01 -1.200E-02 -7.803E-03 -1.964E-02 -2.500E-01 -7.513E-03 -4.868E-03 -1.234E-02 -1.500E-01 -4.513E-03 -2.914E-03 -7.431E-03 0.000E+00 -7.006E-12 -3.028E-10 -2.343E-14 1.000E-01 2.993E-03 1.921E-03 4.946E-03 2.000E-01 5.944E-03 3.812E-03 9.825E-03 3.000E-01 8.854E-03 5.671E-03 1.464E-02 4.000E-01 1.172E-02 7.499E-03 1.938E-02 5.000E-01 1.454E-02 9.293E-03 2.405E-02 6.000E-01 1.732E-02 1.105E-02 2.864E-02 7.000E-01 2.005E-02 1.278E-02 3.316E-02 8.000E-01 2.273E-02 1.447E-02 3.761E-02 9.000E-01 2.537E-02 1.612E-02 4.198E-02 1.000E+00 2.796E-02 1.773E-02 4.627E-02 1.250E+00 3.420E-02 2.159E-02 5.664E-02 1.500E+00 4.011E-02 2.520E-02 6.650E-02 1.750E+00 4.567E-02 2.852E-02 7.583E-02 2.000E+00 5.086E-02 3.155E-02 8.459E-02 2.250E+00 5.567E-02 3.427E-02 9.278E-02 2.500E+00 6.007E-02 3.664E-02 1.004E-01 2.750E+00 6.405E-02 3.865E-02 1.073E-01 3.000E+00 6.757E-02 4.027E-02 1.137E-01 3.250E+00 7.061E-02 4.149E-02 1.194E-01 3.500E+00 7.315E-02 4.229E-02 1.244E-01 3.750E+00 7.518E-02 4.277E-02 1.287E-01 4.000E+00 7.667E-02 4.306E-02 1.323E-01 4.250E+00 7.767E-02 4.327E-02 1.352E-01 4.500E+00 7.831E-02 4.345E-02 1.374E-01 4.750E+00 7.875E-02 4.361E-02 1.389E-01 5.000E+00 7.909E-02 4.375E-02 1.400E-01 5.250E+00 7.939E-02 8.384E-02 1.408E-01 5.500E+00 7.958E-02 4.251E-01 1.414E-01 5.750E+00 8.545E-02 6.247E-01 1.416E-01 6.000E+00 3.726E-01 7.593E-01 1.418E-01 6.250E+00 5.996E-01 9.799E-01 1.420E-01 6.500E+00 7.490E-01 1.225E+00 3.311E-01 6.750E+00 9.737E-01 1.474E+00 5.886E-01 7.000E+00 1.222E+00 1.725E+00 7.553E-01 7.250E+00 1.473E+00 1.976E+00 9.849E-01 7.500E+00 1.726E+00 2.229E+00 1.236E+00 7.750E+00 1.980E+00 2.482E+00 1.490E+00 8.000E+00 2.234E+00 2.735E+00 1.746E+00 8.250E+00 2.489E+00 2.989E+00 2.002E+00 8.500E+00 2.744E+00 3.241E+00 2.259E+00 8.750E+00 2.999E+00 3.492E+00 2.517E+00 9.000E+00 3.252E+00 3.740E+00 2.774E+00 9.250E+00 3.505E+00 3.981E+00 3.030E+00 9.500E+00 3.754E+00 4.151E+00 3.285E+00 9.750E+00 4.000E+00 4.394E+00 3.539E+00 1.000E+01 4.230E+00 4.643E+00 3.790E+00 1.025E+01 4.377E+00 4.893E+00 4.039E+00 1.050E+01 4.615E+00 5.143E+00 4.277E+00 1.075E+01 4.864E+00 5.393E+00 4.418E+00 1.100E+01 5.114E+00 5.643E+00 4.590E+00 | [Pullup] | voltage I(typ) I(min) I(max) | -6.500E+00 5.606E+00 5.639E+00 5.569E+00 -6.350E+00 5.456E+00 5.489E+00 5.418E+00 -6.200E+00 5.306E+00 5.339E+00 5.268E+00 -6.050E+00 5.155E+00 5.189E+00 5.117E+00 -5.900E+00 5.005E+00 5.039E+00 4.967E+00 -5.750E+00 4.855E+00 4.889E+00 4.816E+00 -5.600E+00 4.705E+00 4.739E+00 4.666E+00 -5.450E+00 4.555E+00 4.589E+00 4.516E+00 -5.300E+00 4.405E+00 4.439E+00 4.366E+00 -5.150E+00 4.255E+00 4.289E+00 4.214E+00 -5.000E+00 4.104E+00 4.140E+00 4.063E+00 -4.850E+00 3.954E+00 3.990E+00 3.912E+00 -4.700E+00 3.803E+00 3.840E+00 3.761E+00 -4.550E+00 3.653E+00 3.690E+00 3.611E+00 -4.400E+00 3.503E+00 3.540E+00 3.460E+00 -4.250E+00 3.353E+00 3.390E+00 3.310E+00 -4.100E+00 3.203E+00 3.241E+00 3.159E+00 -3.950E+00 3.053E+00 3.091E+00 3.009E+00 -3.800E+00 2.903E+00 2.942E+00 2.858E+00 -3.650E+00 2.753E+00 2.792E+00 2.708E+00 -3.500E+00 2.604E+00 2.643E+00 2.558E+00 -3.350E+00 2.454E+00 2.494E+00 2.408E+00 -3.200E+00 2.305E+00 2.345E+00 2.258E+00 -3.050E+00 2.155E+00 2.196E+00 2.108E+00 -2.900E+00 2.006E+00 2.047E+00 1.958E+00 -2.750E+00 1.857E+00 1.899E+00 1.809E+00 -2.600E+00 1.709E+00 1.751E+00 1.659E+00 -2.450E+00 1.560E+00 1.603E+00 1.510E+00 -2.300E+00 1.412E+00 1.455E+00 1.361E+00 -2.150E+00 1.265E+00 1.308E+00 1.213E+00 -2.000E+00 1.118E+00 1.162E+00 1.066E+00 -1.850E+00 972.035E-03 1.017E+00 919.140E-03 -1.700E+00 828.611E-03 874.226E-03 774.868E-03 -1.550E+00 694.501E-03 741.472E-03 639.202E-03 -1.400E+00 598.946E-03 650.824E-03 537.899E-03 -1.250E+00 513.888E-03 575.096E-03 441.936E-03 -1.100E+00 399.348E-03 474.094E-03 312.224E-03 -950.000E-03 231.132E-03 322.676E-03 134.027E-03 -800.000E-03 46.621E-03 107.819E-03 42.354E-03 -650.000E-03 19.859E-03 14.127E-03 34.220E-03 -500.000E-03 15.271E-03 9.104E-03 26.721E-03 -350.000E-03 10.739E-03 6.358E-03 18.899E-03 -200.000E-03 6.112E-03 3.611E-03 10.814E-03 -150.000E-03 4.572E-03 2.693E-03 8.111E-03 0.000E+00 36.712E-12 1.435E-09 60.674E-15 250.000E-03 -7.320E-03 -4.265E-03 -13.060E-03 500.000E-03 -14.141E-03 -8.216E-03 -25.181E-03 750.000E-03 -20.446E-03 -11.841E-03 -36.344E-03 1.000E+00 -26.236E-03 -15.137E-03 -46.567E-03 1.250E+00 -31.515E-03 -18.104E-03 -55.874E-03 1.500E+00 -36.291E-03 -20.743E-03 -64.298E-03 1.750E+00 -40.573E-03 -23.058E-03 -71.869E-03 2.000E+00 -44.372E-03 -25.054E-03 -78.621E-03 2.250E+00 -47.701E-03 -26.735E-03 -84.592E-03 2.500E+00 -50.574E-03 -28.111E-03 -89.821E-03 2.750E+00 -53.011E-03 -29.198E-03 -94.355E-03 3.000E+00 -55.042E-03 -30.027E-03 -98.255E-03 3.250E+00 -56.711E-03 -30.654E-03 -101.605E-03 3.500E+00 -58.096E-03 -31.147E-03 -104.533E-03 3.750E+00 -59.297E-03 -31.549E-03 -107.228E-03 4.000E+00 -60.359E-03 -31.886E-03 -109.842E-03 4.250E+00 -61.266E-03 -32.179E-03 -112.278E-03 4.500E+00 -62.034E-03 -32.441E-03 -114.374E-03 4.750E+00 -62.700E-03 -32.681E-03 -116.144E-03 5.000E+00 -63.291E-03 -32.927E-03 -117.670E-03 5.250E+00 -63.827E-03 -35.861E-03 -119.019E-03 5.500E+00 -64.339E-03 -46.671E-03 -120.238E-03 5.750E+00 -65.878E-03 -58.800E-03 -121.357E-03 6.000E+00 -77.827E-03 -71.699E-03 -122.409E-03 6.250E+00 -93.077E-03 -84.852E-03 -124.251E-03 6.500E+00 -109.684E-03 -98.116E-03 -135.014E-03 6.750E+00 -126.659E-03 -111.450E-03 -155.871E-03 7.000E+00 -143.772E-03 -124.832E-03 -179.732E-03 7.250E+00 -160.970E-03 -138.249E-03 -204.246E-03 7.500E+00 -178.224E-03 -151.692E-03 -228.963E-03 7.750E+00 -195.517E-03 -165.157E-03 -253.798E-03 8.000E+00 -212.842E-03 -178.639E-03 -278.711E-03 8.250E+00 -230.192E-03 -192.136E-03 -303.681E-03 8.500E+00 -247.564E-03 -205.645E-03 -328.699E-03 8.750E+00 -264.955E-03 -219.166E-03 -353.759E-03 9.000E+00 -282.365E-03 -232.698E-03 -378.858E-03 9.250E+00 -299.792E-03 -246.240E-03 -403.996E-03 9.500E+00 -317.237E-03 -259.791E-03 -429.174E-03 9.750E+00 -334.701E-03 -273.351E-03 -454.394E-03 10.000E+00 -352.183E-03 -286.921E-03 -479.657E-03 10.250E+00 -369.684E-03 -300.500E-03 -504.965E-03 10.500E+00 -387.206E-03 -314.089E-03 -530.323E-03 10.750E+00 -404.749E-03 -327.687E-03 -555.733E-03 11.000E+00 -422.315E-03 -341.294E-03 -581.197E-03 | [Ramp] | variable typ min max dV/dt_r 2.127V/447.583ps 1.502V/656.799ps 2.719V/349.390ps dV/dt_f 2.192V/502.018ps 1.676V/952.420ps 2.714V/301.780ps R_load = 100.000 | [Rising Waveform] R_fixture = 100.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | time V(typ) V(min) V(max) | 0.000s 174.981E-12 10.326E-09 393.535E-15 50.000ps -270.932E-06 -145.699E-06 -276.984E-06 100.000ps -727.755E-06 -581.858E-06 -209.107E-06 150.000ps 251.492E-06 -462.050E-06 1.805E-03 200.000ps 2.204E-03 385.080E-06 3.940E-03 250.000ps 3.625E-03 1.240E-03 1.670E-03 300.000ps 3.920E-03 1.858E-03 -4.672E-03 350.000ps 2.650E-03 2.272E-03 -12.337E-03 400.000ps 196.491E-06 2.517E-03 -20.334E-03 450.000ps -3.039E-03 2.521E-03 -29.187E-03 500.000ps -6.804E-03 2.227E-03 -41.537E-03 550.000ps -10.953E-03 1.642E-03 -36.445E-03 600.000ps -15.311E-03 811.941E-06 19.581E-03 650.000ps -19.788E-03 -213.259E-06 136.679E-03 700.000ps -24.733E-03 -1.389E-03 309.435E-03 750.000ps -31.701E-03 -2.665E-03 524.963E-03 800.000ps -39.251E-03 -4.004E-03 773.229E-03 850.000ps -42.768E-03 -5.384E-03 1.053E+00 900.000ps -36.687E-03 -6.841E-03 1.377E+00 950.000ps -14.583E-03 -8.718E-03 1.747E+00 1.000ns 25.969E-03 -11.098E-03 2.189E+00 1.050ns 84.774E-03 -13.508E-03 2.714E+00 1.100ns 160.854E-03 -15.961E-03 3.176E+00 1.150ns 253.237E-03 -18.750E-03 3.512E+00 1.200ns 360.491E-03 -22.089E-03 3.756E+00 1.250ns 481.334E-03 -25.976E-03 3.940E+00 1.300ns 615.355E-03 -30.023E-03 4.082E+00 1.350ns 763.925E-03 -33.573E-03 4.192E+00 1.400ns 932.401E-03 -36.284E-03 4.278E+00 1.450ns 1.126E+00 -36.495E-03 4.345E+00 1.500ns 1.349E+00 -33.579E-03 4.396E+00 1.550ns 1.623E+00 -26.494E-03 4.434E+00 1.600ns 1.936E+00 -14.306E-03 4.460E+00 1.650ns 2.253E+00 3.376E-03 4.477E+00 1.700ns 2.527E+00 26.621E-03 4.488E+00 1.750ns 2.741E+00 55.410E-03 4.495E+00 1.800ns 2.905E+00 89.700E-03 4.501E+00 1.850ns 3.032E+00 129.458E-03 4.507E+00 1.900ns 3.132E+00 174.661E-03 4.511E+00 1.950ns 3.210E+00 225.123E-03 4.514E+00 2.000ns 3.273E+00 280.597E-03 4.517E+00 2.050ns 3.322E+00 340.932E-03 4.520E+00 2.100ns 3.360E+00 406.201E-03 4.522E+00 2.150ns 3.389E+00 476.793E-03 4.523E+00 2.200ns 3.412E+00 553.765E-03 4.525E+00 2.250ns 3.431E+00 639.661E-03 4.526E+00 2.300ns 3.446E+00 735.785E-03 4.527E+00 2.350ns 3.459E+00 843.674E-03 4.528E+00 2.400ns 3.470E+00 969.725E-03 4.528E+00 2.450ns 3.480E+00 1.110E+00 4.529E+00 2.500ns 3.488E+00 1.257E+00 4.529E+00 2.550ns 3.495E+00 1.402E+00 4.530E+00 2.600ns 3.502E+00 1.539E+00 4.530E+00 2.650ns 3.507E+00 1.666E+00 4.530E+00 2.700ns 3.512E+00 1.780E+00 4.530E+00 2.750ns 3.516E+00 1.881E+00 4.531E+00 2.800ns 3.520E+00 1.969E+00 4.531E+00 2.850ns 3.523E+00 2.044E+00 4.531E+00 2.900ns 3.526E+00 2.105E+00 4.531E+00 2.950ns 3.529E+00 2.155E+00 4.531E+00 3.000ns 3.531E+00 2.197E+00 4.531E+00 3.100ns 3.534E+00 2.261E+00 4.531E+00 3.200ns 3.537E+00 2.308E+00 4.531E+00 3.300ns 3.539E+00 2.345E+00 4.531E+00 3.400ns 3.540E+00 2.374E+00 4.531E+00 3.500ns 3.541E+00 2.397E+00 4.531E+00 3.600ns 3.542E+00 2.416E+00 4.531E+00 3.700ns 3.543E+00 2.432E+00 4.531E+00 3.800ns 3.544E+00 2.444E+00 4.531E+00 3.900ns 3.544E+00 2.454E+00 4.531E+00 4.000ns 3.544E+00 2.463E+00 4.531E+00 4.100ns 3.544E+00 2.470E+00 4.531E+00 4.200ns 3.545E+00 2.475E+00 4.531E+00 4.300ns 3.545E+00 2.480E+00 4.531E+00 4.400ns 3.545E+00 2.484E+00 4.531E+00 4.500ns 3.545E+00 2.487E+00 4.531E+00 4.600ns 3.545E+00 2.489E+00 4.531E+00 4.700ns 3.545E+00 2.492E+00 4.531E+00 4.800ns 3.545E+00 2.493E+00 4.531E+00 4.900ns 3.545E+00 2.495E+00 4.531E+00 5.000ns 3.545E+00 2.496E+00 4.531E+00 5.250ns 3.545E+00 2.498E+00 4.531E+00 5.500ns 3.545E+00 2.500E+00 4.531E+00 5.750ns 3.545E+00 2.501E+00 4.532E+00 6.000ns 3.545E+00 2.501E+00 4.532E+00 6.250ns 3.545E+00 2.502E+00 4.532E+00 6.500ns 3.545E+00 2.502E+00 4.532E+00 6.750ns 3.545E+00 2.502E+00 4.532E+00 7.000ns 3.545E+00 2.502E+00 4.532E+00 7.250ns 3.545E+00 2.502E+00 4.532E+00 7.500ns 3.545E+00 2.502E+00 4.532E+00 7.750ns 3.545E+00 2.502E+00 4.532E+00 8.000ns 3.545E+00 2.502E+00 4.532E+00 8.250ns 3.545E+00 2.503E+00 4.532E+00 8.500ns 3.545E+00 2.503E+00 4.532E+00 8.750ns 3.545E+00 2.503E+00 4.532E+00 9.000ns 3.545E+00 2.503E+00 4.532E+00 9.250ns 3.545E+00 2.503E+00 4.532E+00 9.500ns 3.545E+00 2.503E+00 4.532E+00 9.750ns 3.545E+00 2.503E+00 4.532E+00 | [Rising Waveform] R_fixture = 100.000 V_fixture = 5.0000 V_fixture_min = 4.5000 V_fixture_max = 5.5000 | time V(typ) V(min) V(max) | 0.000s 1.347E+00 1.705E+00 976.162E-03 50.000ps 1.347E+00 1.705E+00 975.877E-03 100.000ps 1.347E+00 1.705E+00 976.033E-03 150.000ps 1.348E+00 1.705E+00 978.150E-03 200.000ps 1.350E+00 1.707E+00 979.838E-03 250.000ps 1.350E+00 1.707E+00 976.445E-03 300.000ps 1.349E+00 1.707E+00 969.466E-03 350.000ps 1.346E+00 1.706E+00 962.823E-03 400.000ps 1.343E+00 1.705E+00 957.954E-03 450.000ps 1.339E+00 1.703E+00 954.775E-03 500.000ps 1.336E+00 1.701E+00 950.558E-03 550.000ps 1.335E+00 1.699E+00 967.119E-03 600.000ps 1.334E+00 1.697E+00 1.043E+00 650.000ps 1.335E+00 1.696E+00 1.195E+00 700.000ps 1.338E+00 1.694E+00 1.426E+00 750.000ps 1.342E+00 1.694E+00 1.736E+00 800.000ps 1.347E+00 1.694E+00 2.143E+00 850.000ps 1.359E+00 1.695E+00 2.654E+00 900.000ps 1.386E+00 1.697E+00 3.305E+00 950.000ps 1.434E+00 1.700E+00 3.894E+00 1.000ns 1.510E+00 1.703E+00 4.304E+00 1.050ns 1.617E+00 1.708E+00 4.590E+00 1.100ns 1.759E+00 1.714E+00 4.801E+00 1.150ns 1.947E+00 1.721E+00 4.962E+00 1.200ns 2.191E+00 1.731E+00 5.089E+00 1.250ns 2.512E+00 1.742E+00 5.188E+00 1.300ns 2.917E+00 1.755E+00 5.267E+00 1.350ns 3.350E+00 1.773E+00 5.330E+00 1.400ns 3.709E+00 1.794E+00 5.380E+00 1.450ns 3.988E+00 1.823E+00 5.418E+00 1.500ns 4.195E+00 1.860E+00 5.446E+00 1.550ns 4.354E+00 1.908E+00 5.466E+00 1.600ns 4.483E+00 1.971E+00 5.478E+00 1.650ns 4.588E+00 2.053E+00 5.485E+00 1.700ns 4.672E+00 2.160E+00 5.488E+00 1.750ns 4.741E+00 2.297E+00 5.490E+00 1.800ns 4.797E+00 2.465E+00 5.492E+00 1.850ns 4.842E+00 2.658E+00 5.493E+00 1.900ns 4.879E+00 2.869E+00 5.495E+00 1.950ns 4.908E+00 3.090E+00 5.496E+00 2.000ns 4.931E+00 3.304E+00 5.496E+00 2.050ns 4.948E+00 3.485E+00 5.497E+00 2.100ns 4.961E+00 3.639E+00 5.498E+00 2.150ns 4.969E+00 3.768E+00 5.498E+00 2.200ns 4.975E+00 3.877E+00 5.498E+00 2.250ns 4.979E+00 3.970E+00 5.499E+00 2.300ns 4.982E+00 4.049E+00 5.499E+00 2.350ns 4.984E+00 4.118E+00 5.499E+00 2.400ns 4.987E+00 4.176E+00 5.499E+00 2.450ns 4.988E+00 4.226E+00 5.499E+00 2.500ns 4.990E+00 4.270E+00 5.499E+00 2.550ns 4.991E+00 4.307E+00 5.500E+00 2.600ns 4.993E+00 4.339E+00 5.500E+00 2.650ns 4.994E+00 4.366E+00 5.500E+00 2.700ns 4.994E+00 4.389E+00 5.500E+00 2.750ns 4.995E+00 4.408E+00 5.500E+00 2.800ns 4.996E+00 4.424E+00 5.500E+00 2.850ns 4.996E+00 4.437E+00 5.500E+00 2.900ns 4.997E+00 4.447E+00 5.500E+00 2.950ns 4.997E+00 4.455E+00 5.500E+00 3.000ns 4.998E+00 4.461E+00 5.500E+00 3.100ns 4.998E+00 4.471E+00 5.500E+00 3.200ns 4.999E+00 4.477E+00 5.500E+00 3.300ns 4.999E+00 4.481E+00 5.500E+00 3.400ns 4.999E+00 4.485E+00 5.500E+00 3.500ns 4.999E+00 4.488E+00 5.500E+00 3.600ns 5.000E+00 4.490E+00 5.500E+00 3.700ns 5.000E+00 4.492E+00 5.500E+00 3.800ns 5.000E+00 4.493E+00 5.500E+00 3.900ns 5.000E+00 4.494E+00 5.500E+00 4.000ns 5.000E+00 4.495E+00 5.500E+00 4.100ns 5.000E+00 4.496E+00 5.500E+00 4.200ns 5.000E+00 4.497E+00 5.500E+00 4.300ns 5.000E+00 4.498E+00 5.500E+00 4.400ns 5.000E+00 4.498E+00 5.500E+00 4.500ns 5.000E+00 4.498E+00 5.500E+00 4.600ns 5.000E+00 4.499E+00 5.500E+00 4.700ns 5.000E+00 4.499E+00 5.500E+00 4.800ns 5.000E+00 4.499E+00 5.500E+00 4.900ns 5.000E+00 4.499E+00 5.500E+00 5.000ns 5.000E+00 4.499E+00 5.500E+00 5.250ns 5.000E+00 4.500E+00 5.500E+00 5.500ns 5.000E+00 4.500E+00 5.500E+00 5.750ns 5.000E+00 4.500E+00 5.500E+00 6.000ns 5.000E+00 4.500E+00 5.500E+00 6.250ns 5.000E+00 4.500E+00 5.500E+00 6.500ns 5.000E+00 4.500E+00 5.500E+00 6.750ns 5.000E+00 4.500E+00 5.500E+00 7.000ns 5.000E+00 4.500E+00 5.500E+00 7.250ns 5.000E+00 4.500E+00 5.500E+00 7.500ns 5.000E+00 4.500E+00 5.500E+00 7.750ns 5.000E+00 4.500E+00 5.500E+00 8.000ns 5.000E+00 4.500E+00 5.500E+00 8.250ns 5.000E+00 4.500E+00 5.500E+00 8.500ns 5.000E+00 4.500E+00 5.500E+00 8.750ns 5.000E+00 4.500E+00 5.500E+00 9.000ns 5.000E+00 4.500E+00 5.500E+00 9.250ns 5.000E+00 4.500E+00 5.500E+00 9.500ns 5.000E+00 4.500E+00 5.500E+00 9.750ns 5.000E+00 4.500E+00 5.500E+00 | [Falling Waveform] R_fixture = 100.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | time V(typ) V(min) V(max) | 0.000s 3.545E+00 2.503E+00 4.532E+00 50.000ps 3.546E+00 2.503E+00 4.532E+00 100.000ps 3.546E+00 2.504E+00 4.532E+00 150.000ps 3.545E+00 2.503E+00 4.530E+00 200.000ps 3.543E+00 2.501E+00 4.529E+00 250.000ps 3.543E+00 2.500E+00 4.530E+00 300.000ps 3.543E+00 2.501E+00 4.533E+00 350.000ps 3.546E+00 2.502E+00 4.537E+00 400.000ps 3.548E+00 2.503E+00 4.540E+00 450.000ps 3.551E+00 2.505E+00 4.545E+00 500.000ps 3.554E+00 2.507E+00 4.552E+00 550.000ps 3.556E+00 2.510E+00 4.559E+00 600.000ps 3.556E+00 2.512E+00 4.550E+00 650.000ps 3.555E+00 2.514E+00 4.491E+00 700.000ps 3.555E+00 2.516E+00 4.379E+00 750.000ps 3.555E+00 2.517E+00 4.210E+00 800.000ps 3.554E+00 2.518E+00 3.977E+00 850.000ps 3.550E+00 2.518E+00 3.649E+00 900.000ps 3.540E+00 2.517E+00 3.162E+00 950.000ps 3.520E+00 2.515E+00 2.548E+00 1.000ns 3.484E+00 2.513E+00 1.890E+00 1.050ns 3.429E+00 2.510E+00 1.317E+00 1.100ns 3.350E+00 2.506E+00 927.576E-03 1.150ns 3.244E+00 2.502E+00 690.436E-03 1.200ns 3.105E+00 2.497E+00 528.595E-03 1.250ns 2.918E+00 2.490E+00 404.821E-03 1.300ns 2.673E+00 2.480E+00 306.981E-03 1.350ns 2.388E+00 2.467E+00 229.553E-03 1.400ns 2.074E+00 2.450E+00 168.348E-03 1.450ns 1.746E+00 2.426E+00 120.670E-03 1.500ns 1.421E+00 2.397E+00 84.515E-03 1.550ns 1.126E+00 2.361E+00 58.217E-03 1.600ns 885.820E-03 2.316E+00 40.005E-03 1.650ns 709.717E-03 2.260E+00 27.953E-03 1.700ns 583.301E-03 2.192E+00 20.635E-03 1.750ns 487.122E-03 2.111E+00 16.862E-03 1.800ns 408.050E-03 2.020E+00 14.150E-03 1.850ns 341.474E-03 1.919E+00 11.692E-03 1.900ns 285.499E-03 1.808E+00 9.995E-03 1.950ns 238.204E-03 1.690E+00 8.741E-03 2.000ns 197.932E-03 1.565E+00 7.667E-03 2.050ns 163.494E-03 1.436E+00 6.741E-03 2.100ns 134.089E-03 1.303E+00 5.955E-03 2.150ns 109.124E-03 1.169E+00 5.280E-03 2.200ns 88.146E-03 1.035E+00 4.691E-03 2.250ns 70.740E-03 904.641E-03 4.173E-03 2.300ns 56.503E-03 782.838E-03 3.717E-03 2.350ns 45.060E-03 675.455E-03 3.314E-03 2.400ns 36.068E-03 585.002E-03 2.956E-03 2.450ns 29.203E-03 509.947E-03 2.640E-03 2.500ns 24.088E-03 447.527E-03 2.358E-03 2.550ns 20.338E-03 394.795E-03 2.108E-03 2.600ns 17.703E-03 349.301E-03 1.885E-03 2.650ns 15.652E-03 309.524E-03 1.686E-03 2.700ns 13.858E-03 274.596E-03 1.509E-03 2.750ns 12.324E-03 243.778E-03 1.350E-03 2.800ns 11.035E-03 216.389E-03 1.209E-03 2.850ns 9.949E-03 191.894E-03 1.083E-03 2.900ns 9.021E-03 169.918E-03 969.526E-06 2.950ns 8.214E-03 150.186E-03 868.451E-06 3.000ns 7.509E-03 132.469E-03 778.023E-06 3.100ns 6.330E-03 102.319E-03 624.650E-06 3.200ns 5.380E-03 78.213E-03 501.703E-06 3.300ns 4.584E-03 59.234E-03 403.078E-06 3.400ns 3.910E-03 44.644E-03 323.916E-06 3.500ns 3.339E-03 33.810E-03 260.349E-06 3.600ns 2.854E-03 26.106E-03 209.289E-06 3.700ns 2.443E-03 20.707E-03 168.262E-06 3.800ns 2.093E-03 16.810E-03 135.288E-06 3.900ns 1.795E-03 14.266E-03 108.783E-06 4.000ns 1.540E-03 12.166E-03 87.476E-06 4.100ns 1.322E-03 10.427E-03 70.345E-06 4.200ns 1.135E-03 9.068E-03 56.571E-06 4.300ns 975.804E-06 7.985E-03 45.495E-06 4.400ns 838.979E-06 7.076E-03 36.589E-06 4.500ns 721.640E-06 6.293E-03 29.426E-06 4.600ns 620.954E-06 5.612E-03 23.666E-06 4.700ns 534.506E-06 5.020E-03 19.034E-06 4.800ns 460.249E-06 4.505E-03 15.308E-06 4.900ns 396.423E-06 4.048E-03 12.312E-06 5.000ns 341.535E-06 3.640E-03 9.902E-06 5.250ns 235.529E-06 2.798E-03 5.745E-06 5.500ns 162.600E-06 2.161E-03 3.333E-06 5.750ns 112.335E-06 1.674E-03 1.934E-06 6.000ns 77.653E-06 1.301E-03 1.121E-06 6.250ns 53.708E-06 1.015E-03 649.721E-09 6.500ns 37.159E-06 793.650E-06 376.609E-09 6.750ns 25.715E-06 622.469E-06 218.266E-09 7.000ns 17.798E-06 491.485E-06 126.501E-09 7.250ns 12.320E-06 397.852E-06 73.318E-09 7.500ns 8.528E-06 322.229E-06 42.493E-09 7.750ns 5.903E-06 261.749E-06 24.628E-09 8.000ns 4.087E-06 213.086E-06 14.274E-09 8.250ns 2.830E-06 173.589E-06 8.273E-09 8.500ns 1.959E-06 141.431E-06 4.795E-09 8.750ns 1.357E-06 115.232E-06 2.779E-09 9.000ns 939.280E-09 93.890E-06 1.611E-09 9.250ns 650.321E-09 76.504E-06 933.829E-12 9.500ns 450.327E-09 62.338E-06 541.390E-12 9.750ns 450.327E-09 62.338E-06 541.390E-12 | [Falling Waveform] R_fixture = 100.000 V_fixture = 5.0000 V_fixture_min = 4.5000 V_fixture_max = 5.5000 | time V(typ) V(min) V(max) | 0.000s 5.000E+00 4.500E+00 5.500E+00 50.000ps 5.000E+00 4.500E+00 5.500E+00 100.000ps 5.001E+00 4.501E+00 5.500E+00 150.000ps 5.000E+00 4.501E+00 5.499E+00 200.000ps 4.998E+00 4.500E+00 5.497E+00 250.000ps 4.997E+00 4.498E+00 5.498E+00 300.000ps 4.996E+00 4.498E+00 5.500E+00 350.000ps 4.997E+00 4.497E+00 5.503E+00 400.000ps 4.998E+00 4.497E+00 5.507E+00 450.000ps 5.000E+00 4.497E+00 5.514E+00 500.000ps 5.002E+00 4.497E+00 5.526E+00 550.000ps 5.004E+00 4.498E+00 5.545E+00 600.000ps 5.006E+00 4.498E+00 5.556E+00 650.000ps 5.009E+00 4.499E+00 5.535E+00 700.000ps 5.013E+00 4.500E+00 5.481E+00 750.000ps 5.019E+00 4.501E+00 5.398E+00 800.000ps 5.028E+00 4.502E+00 5.285E+00 850.000ps 5.039E+00 4.503E+00 5.144E+00 900.000ps 5.051E+00 4.504E+00 4.972E+00 950.000ps 5.060E+00 4.505E+00 4.765E+00 1.000ns 5.062E+00 4.506E+00 4.509E+00 1.050ns 5.055E+00 4.508E+00 4.163E+00 1.100ns 5.038E+00 4.510E+00 3.679E+00 1.150ns 5.009E+00 4.512E+00 3.127E+00 1.200ns 4.969E+00 4.515E+00 2.571E+00 1.250ns 4.918E+00 4.519E+00 2.104E+00 1.300ns 4.857E+00 4.524E+00 1.785E+00 1.350ns 4.785E+00 4.530E+00 1.583E+00 1.400ns 4.703E+00 4.535E+00 1.442E+00 1.450ns 4.611E+00 4.540E+00 1.337E+00 1.500ns 4.507E+00 4.545E+00 1.258E+00 1.550ns 4.392E+00 4.549E+00 1.198E+00 1.600ns 4.263E+00 4.552E+00 1.153E+00 1.650ns 4.116E+00 4.553E+00 1.120E+00 1.700ns 3.940E+00 4.553E+00 1.095E+00 1.750ns 3.717E+00 4.551E+00 1.078E+00 1.800ns 3.467E+00 4.545E+00 1.065E+00 1.850ns 3.205E+00 4.536E+00 1.054E+00 1.900ns 2.944E+00 4.523E+00 1.044E+00 1.950ns 2.691E+00 4.506E+00 1.036E+00 2.000ns 2.454E+00 4.486E+00 1.029E+00 2.050ns 2.245E+00 4.462E+00 1.023E+00 2.100ns 2.076E+00 4.435E+00 1.018E+00 2.150ns 1.949E+00 4.404E+00 1.013E+00 2.200ns 1.854E+00 4.370E+00 1.009E+00 2.250ns 1.781E+00 4.333E+00 1.005E+00 2.300ns 1.723E+00 4.293E+00 1.002E+00 2.350ns 1.675E+00 4.250E+00 999.441E-03 2.400ns 1.636E+00 4.203E+00 996.945E-03 2.450ns 1.602E+00 4.154E+00 994.729E-03 2.500ns 1.575E+00 4.102E+00 992.759E-03 2.550ns 1.551E+00 4.046E+00 991.006E-03 2.600ns 1.532E+00 3.986E+00 989.445E-03 2.650ns 1.515E+00 3.923E+00 988.053E-03 2.700ns 1.500E+00 3.854E+00 986.811E-03 2.750ns 1.487E+00 3.779E+00 985.703E-03 2.800ns 1.475E+00 3.692E+00 984.712E-03 2.850ns 1.464E+00 3.593E+00 983.827E-03 2.900ns 1.454E+00 3.490E+00 983.035E-03 2.950ns 1.445E+00 3.386E+00 982.326E-03 3.000ns 1.437E+00 3.281E+00 981.692E-03 3.100ns 1.423E+00 3.075E+00 980.615E-03 3.200ns 1.412E+00 2.879E+00 979.750E-03 3.300ns 1.402E+00 2.695E+00 979.054E-03 3.400ns 1.394E+00 2.526E+00 978.495E-03 3.500ns 1.387E+00 2.376E+00 978.044E-03 3.600ns 1.381E+00 2.250E+00 977.681E-03 3.700ns 1.376E+00 2.153E+00 977.388E-03 3.800ns 1.372E+00 2.081E+00 977.152E-03 3.900ns 1.369E+00 2.028E+00 976.961E-03 4.000ns 1.366E+00 1.986E+00 976.807E-03 4.100ns 1.363E+00 1.952E+00 976.683E-03 4.200ns 1.361E+00 1.923E+00 976.583E-03 4.300ns 1.359E+00 1.898E+00 976.502E-03 4.400ns 1.357E+00 1.876E+00 976.437E-03 4.500ns 1.356E+00 1.857E+00 976.384E-03 4.600ns 1.355E+00 1.841E+00 976.341E-03 4.700ns 1.354E+00 1.827E+00 976.307E-03 4.800ns 1.353E+00 1.814E+00 976.279E-03 4.900ns 1.352E+00 1.803E+00 976.256E-03 5.000ns 1.351E+00 1.793E+00 976.238E-03 5.250ns 1.350E+00 1.773E+00 976.207E-03 5.500ns 1.349E+00 1.757E+00 976.188E-03 5.750ns 1.349E+00 1.746E+00 976.177E-03 6.000ns 1.348E+00 1.737E+00 976.171E-03 6.250ns 1.348E+00 1.731E+00 976.167E-03 6.500ns 1.348E+00 1.725E+00 976.165E-03 6.750ns 1.348E+00 1.721E+00 976.163E-03 7.000ns 1.347E+00 1.718E+00 976.163E-03 7.250ns 1.347E+00 1.716E+00 976.162E-03 7.500ns 1.347E+00 1.714E+00 976.162E-03 7.750ns 1.347E+00 1.712E+00 976.162E-03 8.000ns 1.347E+00 1.711E+00 976.162E-03 8.250ns 1.347E+00 1.710E+00 976.162E-03 8.500ns 1.347E+00 1.709E+00 976.162E-03 8.750ns 1.347E+00 1.708E+00 976.162E-03 9.000ns 1.347E+00 1.708E+00 976.162E-03 9.250ns 1.347E+00 1.707E+00 976.162E-03 9.500ns 1.347E+00 1.707E+00 976.162E-03 9.750ns 1.347E+00 1.707E+00 976.162E-03 | | End [Model] AHC_XGOUTN_50 | | [END]