| *************************************************** | Nexperia BV | Analog & Logic ICs | | IBIS model of 74LVC245A | OCTAL BUFFER/LINE DRIVER; 3-STATE; 5-VOLT TOLERANT | | |[Packages]: |[Package1]: SO 20-pin (D) Package ; |[Package2]: SSOP 20-Pin Packages ; |[Package3]: TSSOP 20-pin (PW) Package ; |[Package4]: DHVQFN 20-pin (BQ) Package ; |[Package5]: DHXQFN20 (BZ) 20-Pin Package ; | *************************************************** | [IBIS Ver] 3.2 [File Name] lvc245a.ibs [File Rev] 1.5 [Date] 28-Jan-2021 [Source] File created from simulations by LPG Nexperia BV Nijmegen | [Notes] V1.3 Ibis model. | | | Remark: | The Power Clamp curves have been omitted since there is no power clamp diode. | | Revision History | Version Date Author/ Description | Editor | 1.0 1999 Initial Version | 1.1 November 2001 RM Revised for Ibis 3.2: | Added Model Spec and Model Selector | 1.2 April 2002 RM Corrected Model mapping in package models | 1.3 November 2002 RM Revised: Power Clamp curves omitted, constant | end points for Ground Clamp and V/t curves. | 1.4 April 2012 RV Updates pcakge models. | Added DHVQFN (BQ) package model | 1.5 January 2021 JPB Added DHXQFN (BZ) package mode, formatiing. | [Disclaimer] Nexperia BV warrants and represents that the IBIS model identified herein is owned by Nexperia BV (Nexperia). The model provided is not warranted as fully representing all of the operating characteristics and specifications of the semiconductor products to which the model relates. Moreover, unless there is a signed, written agreement to the contrary, this IBIS model is furnished on an "as is" basis without support or warranty of any kind, either expressed or implied, regarding the use thereof, and Nexperia specifically disclaims all implied warranties of merchantability and fitness of the model for any purpose. Nexperia does not assume any liability arising out of the application or use of this IBIS model including infringement of patents and copyrights, nor does Nexperia convey any license under its patents and copyrights or the rights of others. Nexperia provides IBIS models as a service to our customers. You and your company shall not distribute, convey, sell, or give these models to anyone else without receiving prior written permission from Nexperia. Nexperia reserves the right to make changes without notice to these IBIS models to improve reliability, function, or design. Please be aware that your receipt and subsequent use of the IBIS information provided shall serve as acceptance of the terms and conditions of this agreement. If you do not accept these terms, you should return or destroy the IBIS models and any other accompanying information immediately. | |End Disclaimer | [Copyright] (C) Copyright 2021 Nexperia BV All rights reserved | |******************************************************** | Info for SO 20-pin (D) Package |******************************************************** | [Component] 74LVC245A_D [Manufacturer] Nexperia BV | [Package] | typ min max R_pkg 1.303E-01 1.269E-01 1.360E-01 L_pkg 4.335E-09 3.559E-09 5.739E-09 C_pkg 8.078E-13 6.647E-13 1.016E-12 | [Pin] signal_name model_name R_pin L_pin C_pin 1 DIR lvc_in2 1.359E-01 5.726E-09 1.016E-12 2 A0 lvc_ion 1.318E-01 4.676E-09 8.893E-13 3 A1 lvc_ion 1.290E-01 3.989E-09 7.599E-13 4 A2 lvc_ion 1.277E-01 3.713E-09 7.096E-13 5 A3 lvc_ion 1.269E-01 3.565E-09 6.651E-13 6 A4 lvc_ion 1.269E-01 3.566E-09 6.652E-13 7 A5 lvc_ion 1.278E-01 3.720E-09 7.096E-13 8 A6 lvc_ion 1.291E-01 4.009E-09 7.592E-13 9 A7 lvc_ion 1.319E-01 4.689E-09 8.893E-13 10 GND GND 1.359E-01 5.726E-09 1.016E-12 11 B7 lvc_ion 1.360E-01 5.739E-09 1.015E-12 12 B6 lvc_ion 1.319E-01 4.687E-09 8.894E-13 13 B5 lvc_ion 1.289E-01 3.979E-09 7.598E-13 14 B4 lvc_ion 1.277E-01 3.706E-09 7.097E-13 15 B3 lvc_ion 1.269E-01 3.560E-09 6.648E-13 16 B2 lvc_ion 1.269E-01 3.559E-09 6.647E-13 17 B1 lvc_ion 1.277E-01 3.707E-09 7.096E-13 18 B0 lvc_ion 1.290E-01 3.990E-09 7.589E-13 19 OE# lvc_in2 1.318E-01 4.674E-09 8.891E-13 20 VCC POWER 1.359E-01 5.719E-09 1.016E-12 | |******************************************************** | Info for SSOP (DB) 20-Pin Packages |******************************************************** | [Component] 74LVC245A_DB [Manufacturer] Nexperia BV | [Package] | typ min max R_pkg 1.170E-01 9.466E-02 1.330E-01 L_pkg 2.881E-09 2.301E-09 3.694E-09 C_pkg 5.134E-13 4.076E-13 6.074E-13 | [Pin] signal_name model_name R_pin L_pin C_pin 1 DIR lvc_in2 1.319E-01 3.694E-09 5.788E-13 2 A0 lvc_ion 1.294E-01 3.215E-09 6.058E-13 3 A1 lvc_ion 1.259E-01 2.779E-09 5.353E-13 4 A2 lvc_ion 1.028E-01 2.436E-09 4.753E-13 5 A3 lvc_ion 9.475E-02 2.308E-09 4.565E-13 6 A4 lvc_ion 9.474E-02 2.307E-09 4.568E-13 7 A5 lvc_ion 1.028E-01 2.433E-09 4.753E-13 8 A6 lvc_ion 1.259E-01 2.774E-09 5.356E-13 9 A7 lvc_ion 1.295E-01 3.206E-09 6.070E-13 10 GND GND 1.330E-01 3.679E-09 4.076E-13 11 B7 lvc_ion 1.317E-01 3.678E-09 5.790E-13 12 B6 lvc_ion 1.293E-01 3.209E-09 6.060E-13 13 B5 lvc_ion 1.258E-01 2.758E-09 5.351E-13 14 B4 lvc_ion 1.028E-01 2.427E-09 4.749E-13 15 B3 lvc_ion 9.466E-02 2.301E-09 4.565E-13 16 B2 lvc_ion 9.472E-02 2.307E-09 4.566E-13 17 B1 lvc_ion 1.028E-01 2.434E-09 4.750E-13 18 B0 lvc_ion 1.259E-01 2.769E-09 5.354E-13 19 OE# lvc_in2 1.296E-01 3.220E-09 6.074E-13 20 VCC POWER 1.329E-01 3.680E-09 4.076E-13 | |******************************************************** | Info for TSSOP 20-pin (PW) Package |******************************************************** | [Component] 74LVC245A_PW [Manufacturer] Nexperia BV | [Package] | typ min max R_pkg 8.765E-02 8.574E-02 9.134E-02 L_pkg 2.180E-09 1.913E-09 2.812E-09 C_pkg 3.300E-13 2.758E-13 4.019E-13 | [Pin] signal_name model_name R_pin L_pin C_pin 1 DIR lvc_in2 9.132E-02 2.811E-09 4.003E-13 2 A0 lvc_ion 8.924E-02 2.335E-09 3.938E-13 3 A1 lvc_ion 8.600E-02 1.921E-09 2.996E-13 4 A2 lvc_ion 8.597E-02 1.922E-09 2.800E-13 5 A3 lvc_ion 8.576E-02 1.914E-09 2.764E-13 6 A4 lvc_ion 8.574E-02 1.913E-09 2.767E-13 7 A5 lvc_ion 8.595E-02 1.921E-09 2.803E-13 8 A6 lvc_ion 8.594E-02 1.921E-09 2.995E-13 9 A7 lvc_ion 8.925E-02 2.334E-09 3.943E-13 10 GND GND 9.130E-02 2.809E-09 4.019E-13 11 B7 lvc_ion 9.134E-02 2.812E-09 4.002E-13 12 B6 lvc_ion 8.925E-02 2.332E-09 3.937E-13 13 B5 lvc_ion 8.600E-02 1.920E-09 2.993E-13 14 B4 lvc_ion 8.597E-02 1.921E-09 2.794E-13 15 B3 lvc_ion 8.576E-02 1.914E-09 2.758E-13 16 B2 lvc_ion 8.574E-02 1.913E-09 2.762E-13 17 B1 lvc_ion 8.596E-02 1.921E-09 2.798E-13 18 B0 lvc_ion 8.595E-02 1.921E-09 2.993E-13 19 OE# lvc_in2 8.925E-02 2.331E-09 3.936E-13 20 VCC POWER 9.134E-02 2.812E-09 4.003E-13 | |******************************************************** | Info for DHVQFN 20-pin (BQ) Package |******************************************************** | [Component] 74LVC245A_BQ [Manufacturer] Nexperia BV | [Package] | typ min max R_pkg 9.848E-02 7.975E-02 1.188E-01 L_pkg 1.518E-09 1.230E-09 1.831E-09 C_pkg 2.028E-13 1.724E-13 2.307E-13 | [Pin] signal_name model_name R_pin L_pin C_pin 1 DIR lvc_in2 1.187E-01 1.831E-09 2.169E-13 2 A0 lvc_ion 1.188E-01 1.831E-09 2.166E-13 3 A1 lvc_ion 9.536E-02 1.470E-09 2.030E-13 4 A2 lvc_ion 7.977E-02 1.230E-09 1.851E-13 5 A3 lvc_ion 7.977E-02 1.230E-09 1.851E-13 6 A4 lvc_ion 7.977E-02 1.230E-09 1.849E-13 7 A5 lvc_ion 7.977E-02 1.230E-09 1.851E-13 8 A6 lvc_ion 9.536E-02 1.470E-09 2.028E-13 9 A7 lvc_ion 1.188E-01 1.830E-09 2.300E-13 10 GND GND 1.188E-01 1.830E-09 2.307E-13 11 B7 lvc_ion 1.188E-01 1.831E-09 2.173E-13 12 B6 lvc_ion 1.187E-01 1.831E-09 2.168E-13 13 B5 lvc_ion 9.534E-02 1.471E-09 1.902E-13 14 B4 lvc_ion 7.975E-02 1.231E-09 1.724E-13 15 B3 lvc_ion 7.977E-02 1.230E-09 1.857E-13 16 B2 lvc_ion 7.977E-02 1.230E-09 1.850E-13 17 B1 lvc_ion 7.975E-02 1.230E-09 1.849E-13 18 B0 lvc_ion 9.535E-02 1.470E-09 2.029E-13 19 OE# lvc_in2 1.188E-01 1.830E-09 2.301E-13 20 VCC POWER 1.188E-01 1.830E-09 2.299E-13 | | |******************************************************** | Info for DHXQFN20 (BZ) 20-Pin Package |******************************************************** | [Component] 74LVC245A_BZ [Manufacturer] Nexperia BV | [Package] | typ min max R_pkg 5.790E-02 4.519E-02 6.940E-02 L_pkg 1.301E-09 1.015E-09 1.559E-09 C_pkg 9.756E-14 7.614E-14 1.169E-13 | | [Pin] signal_name model_name R_pin L_pin C_pin 1 DIR lvc_in2 6.554E-02 1.473E-09 1.104E-13 2 A0 lvc_ion 6.940E-02 1.559E-09 1.169E-13 3 A1 lvc_ion 5.902E-02 1.326E-09 9.945E-14 4 A2 lvc_ion 5.045E-02 1.133E-09 8.500E-14 5 A3 lvc_ion 4.525E-02 1.017E-09 7.625E-14 6 A4 lvc_ion 4.524E-02 1.016E-09 7.623E-14 7 A5 lvc_ion 5.042E-02 1.133E-09 8.495E-14 8 A6 lvc_ion 5.898E-02 1.325E-09 9.939E-14 9 A7 lvc_ion 6.936E-02 1.558E-09 1.169E-13 10 GND GND 6.549E-02 1.471E-09 1.104E-13 11 B7 lvc_ion 6.549E-02 1.471E-09 1.104E-13 12 B6 lvc_ion 6.933E-02 1.558E-09 1.168E-13 13 B5 lvc_ion 5.895E-02 1.324E-09 9.933E-14 14 B4 lvc_ion 5.037E-02 1.132E-09 8.488E-14 15 B3 lvc_ion 4.519E-02 1.015E-09 7.614E-14 16 B2 lvc_ion 4.520E-02 1.015E-09 7.616E-14 17 B1 lvc_ion 5.040E-02 1.132E-09 8.493E-14 18 B0 lvc_ion 5.899E-02 1.325E-09 9.939E-14 19 OE# lvc_in2 6.937E-02 1.559E-09 1.169E-13 20 VCC POWER 6.554E-02 1.473E-09 1.104E-13 [Model Selector] lvc_in2 | LVC_IN2_33 3.3V-Vcc input model LVC_IN2_25 2.5V-Vcc input model | [Model Selector] lvc_ion | LVC_ION_33 3.3V-Vcc I/O model, non-inverting LVC_ION_25 2.5V-Vcc I/O model, non-inverting | | Remark: If your software does not support the Model Selector | Please comment out the lines of the Model Selector, which | contain the name of the Model, except the one you want to use. | |************************************************************************ | Model LVC_IN2_33 |************************************************************************ | [Model] LVC_IN2_33 Model_type Input Vinl = 0.8000V Vinh = 2.0000V C_comp 2.78pF 1.99pF 3.72pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | Thresholds | Vinh 2.0 NA NA Vinl 0.8 NA NA | | Overshoot | S_overshoot_high 6.5 6.5 6.5 | Static overshoot S_overshoot_low -0.5 -0.5 -0.5 D_overshoot_high 7.2 7.2 7.2 | Dynamic overshoot D_overshoot_low -0.95 -0.9 -1.0 | D_overshoot_time 3n 3n 3n | | | |Ambient temperature: 25.0000 85.0000 -40.0000 | [Temperature Range] 40.0000 100.0000 -25.0000 | [Voltage Range] 3.3000V 3.0000V 3.6000V |Process Range nominal slow fast | [GND_clamp] | voltage I(typ) I(min) I(max) | -5.500E+00 -4.567E+00 -4.624E+00 -4.510E+00 -5.400E+00 -4.467E+00 -4.524E+00 -4.410E+00 -5.300E+00 -4.367E+00 -4.425E+00 -4.310E+00 -5.200E+00 -4.267E+00 -4.325E+00 -4.210E+00 -5.100E+00 -4.167E+00 -4.225E+00 -4.110E+00 -5.000E+00 -4.067E+00 -4.125E+00 -4.010E+00 -4.900E+00 -3.968E+00 -4.026E+00 -3.910E+00 -4.800E+00 -3.868E+00 -3.926E+00 -3.810E+00 -4.700E+00 -3.768E+00 -3.826E+00 -3.710E+00 -4.600E+00 -3.668E+00 -3.727E+00 -3.610E+00 -4.500E+00 -3.568E+00 -3.627E+00 -3.510E+00 -4.400E+00 -3.469E+00 -3.527E+00 -3.410E+00 -4.300E+00 -3.369E+00 -3.428E+00 -3.310E+00 -4.200E+00 -3.269E+00 -3.328E+00 -3.211E+00 -4.100E+00 -3.169E+00 -3.229E+00 -3.111E+00 -4.000E+00 -3.070E+00 -3.129E+00 -3.011E+00 -3.900E+00 -2.970E+00 -3.030E+00 -2.911E+00 -3.800E+00 -2.871E+00 -2.930E+00 -2.811E+00 -3.700E+00 -2.771E+00 -2.831E+00 -2.711E+00 -3.600E+00 -2.672E+00 -2.732E+00 -2.612E+00 -3.500E+00 -2.572E+00 -2.632E+00 -2.512E+00 -3.400E+00 -2.473E+00 -2.533E+00 -2.412E+00 -3.300E+00 -2.373E+00 -2.434E+00 -2.313E+00 -3.200E+00 -2.274E+00 -2.335E+00 -2.213E+00 -3.100E+00 -2.175E+00 -2.236E+00 -2.114E+00 -3.000E+00 -2.075E+00 -2.137E+00 -2.014E+00 -2.900E+00 -1.976E+00 -2.038E+00 -1.915E+00 -2.800E+00 -1.877E+00 -1.939E+00 -1.815E+00 -2.700E+00 -1.778E+00 -1.840E+00 -1.716E+00 -2.600E+00 -1.679E+00 -1.742E+00 -1.617E+00 -2.500E+00 -1.580E+00 -1.643E+00 -1.518E+00 -2.400E+00 -1.481E+00 -1.544E+00 -1.418E+00 -2.300E+00 -1.383E+00 -1.446E+00 -1.320E+00 -2.200E+00 -1.284E+00 -1.348E+00 -1.221E+00 -2.100E+00 -1.186E+00 -1.250E+00 -1.122E+00 -2.000E+00 -1.088E+00 -1.152E+00 -1.024E+00 -1.900E+00 -990.128E-03 -1.055E+00 -925.350E-03 -1.800E+00 -892.571E-03 -957.495E-03 -827.374E-03 -1.700E+00 -795.390E-03 -860.675E-03 -729.754E-03 -1.600E+00 -698.709E-03 -764.370E-03 -632.614E-03 -1.500E+00 -602.755E-03 -668.815E-03 -536.178E-03 -1.450E+00 -555.196E-03 -621.472E-03 -488.361E-03 -1.400E+00 -508.089E-03 -574.616E-03 -440.968E-03 -1.350E+00 -461.801E-03 -528.664E-03 -394.315E-03 -1.300E+00 -417.536E-03 -485.039E-03 -349.396E-03 -1.250E+00 -380.267E-03 -449.729E-03 -310.165E-03 -1.200E+00 -355.864E-03 -430.455E-03 -280.645E-03 -1.150E+00 -335.407E-03 -417.777E-03 -252.507E-03 -1.100E+00 -312.384E-03 -404.844E-03 -219.776E-03 -1.050E+00 -283.839E-03 -389.212E-03 -179.537E-03 -1.000E+00 -246.789E-03 -368.775E-03 -129.803E-03 -950.000E-03 -197.324E-03 -340.389E-03 -73.134E-03 -900.000E-03 -132.010E-03 -298.457E-03 -29.442E-03 -850.000E-03 -59.788E-03 -232.969E-03 -14.937E-03 -800.000E-03 -16.866E-03 -134.985E-03 -10.930E-03 -750.000E-03 -5.479E-03 -44.492E-03 -8.487E-03 -700.000E-03 -2.880E-03 -11.009E-03 -6.407E-03 -650.000E-03 -1.901E-03 -3.107E-03 -4.607E-03 -600.000E-03 -1.292E-03 -1.197E-03 -3.112E-03 -550.000E-03 -850.205E-06 -626.591E-06 -1.944E-03 -500.000E-03 -531.904E-06 -384.089E-06 -1.104E-03 -400.000E-03 -173.186E-06 -152.197E-06 -252.933E-06 -300.000E-03 -35.995E-06 -53.330E-06 -17.348E-06 -200.000E-03 -1.744E-06 -6.534E-06 -436.952E-09 -100.000E-03 -49.621E-09 -254.029E-09 -7.045E-09 0.000E+00 64.526E-18 154.746E-18 54.830E-21 200.000E-03 1.177E-09 8.195E-09 92.365E-12 400.000E-03 1.198E-09 8.282E-09 96.453E-12 600.000E-03 1.220E-09 8.356E-09 100.891E-12 800.000E-03 1.242E-09 8.431E-09 105.595E-12 1.000E+00 1.265E-09 8.508E-09 110.547E-12 1.200E+00 1.289E-09 8.586E-09 115.749E-12 1.400E+00 1.313E-09 8.664E-09 121.206E-12 1.600E+00 1.337E-09 8.743E-09 126.927E-12 1.800E+00 1.362E-09 8.823E-09 132.923E-12 2.000E+00 1.387E-09 8.903E-09 139.206E-12 2.200E+00 1.413E-09 8.985E-09 145.792E-12 2.400E+00 1.439E-09 9.067E-09 152.697E-12 2.600E+00 1.466E-09 9.151E-09 159.943E-12 2.800E+00 1.494E-09 9.236E-09 167.558E-12 3.000E+00 1.522E-09 9.324E-09 175.573E-12 3.200E+00 1.552E-09 9.324E-09 184.030E-12 3.400E+00 1.567E-09 9.324E-09 192.975E-12 3.600E+00 1.567E-09 9.324E-09 202.464E-12 3.800E+00 1.567E-09 9.324E-09 202.464E-12 4.000E+00 1.567E-09 9.324E-09 202.464E-12 4.200E+00 1.567E-09 9.324E-09 202.464E-12 4.400E+00 1.567E-09 9.324E-09 202.464E-12 4.600E+00 1.567E-09 9.324E-09 202.464E-12 4.800E+00 1.567E-09 9.324E-09 202.464E-12 5.000E+00 1.567E-09 9.324E-09 202.464E-12 5.200E+00 1.567E-09 9.324E-09 202.464E-12 5.400E+00 1.567E-09 9.324E-09 202.464E-12 5.500E+00 1.567E-09 9.324E-09 202.464E-12 | | | End [Model] LVC_IN2_33 | |************************************************************************ | Model LVC_IN2_25 |************************************************************************ | [Model] LVC_IN2_25 Model_type Input Vinl = 0.7000V Vinh = 1.7000V C_comp 2.84pF 2.10pF 3.71pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | Thresholds | Vinh 1.7 NA NA Vinl 0.7 NA NA | | Overshoot | S_overshoot_high 6.5 6.5 6.5 | Static overshoot S_overshoot_low -0.5 -0.5 -0.5 D_overshoot_high 7.2 7.2 7.2 | Dynamic overshoot D_overshoot_low -0.95 -0.9 -1.0 | D_overshoot_time 3n 3n 3n | | | |Ambient temperature: 25.0000 85.0000 -40.0000 | [Temperature Range] 35.0000 95.0000 -30.0000 | [Voltage Range] 2.5000V 2.3000V 2.7000V |Process Range nominal slow fast | [GND_clamp] | voltage I(typ) I(min) I(max) | -5.500E+00 -4.558E+00 -4.615E+00 -4.502E+00 -5.400E+00 -4.458E+00 -4.516E+00 -4.402E+00 -5.300E+00 -4.358E+00 -4.416E+00 -4.302E+00 -5.200E+00 -4.259E+00 -4.316E+00 -4.202E+00 -5.100E+00 -4.159E+00 -4.217E+00 -4.102E+00 -5.000E+00 -4.059E+00 -4.117E+00 -4.002E+00 -4.900E+00 -3.959E+00 -4.017E+00 -3.902E+00 -4.800E+00 -3.859E+00 -3.918E+00 -3.802E+00 -4.700E+00 -3.760E+00 -3.818E+00 -3.702E+00 -4.600E+00 -3.660E+00 -3.719E+00 -3.602E+00 -4.500E+00 -3.560E+00 -3.619E+00 -3.502E+00 -4.400E+00 -3.461E+00 -3.519E+00 -3.402E+00 -4.300E+00 -3.361E+00 -3.420E+00 -3.303E+00 -4.200E+00 -3.261E+00 -3.320E+00 -3.203E+00 -4.100E+00 -3.162E+00 -3.221E+00 -3.103E+00 -4.000E+00 -3.062E+00 -3.122E+00 -3.003E+00 -3.900E+00 -2.963E+00 -3.022E+00 -2.904E+00 -3.800E+00 -2.863E+00 -2.923E+00 -2.804E+00 -3.700E+00 -2.764E+00 -2.823E+00 -2.704E+00 -3.600E+00 -2.664E+00 -2.724E+00 -2.604E+00 -3.500E+00 -2.565E+00 -2.625E+00 -2.505E+00 -3.400E+00 -2.465E+00 -2.526E+00 -2.405E+00 -3.300E+00 -2.366E+00 -2.427E+00 -2.306E+00 -3.200E+00 -2.267E+00 -2.328E+00 -2.206E+00 -3.100E+00 -2.167E+00 -2.229E+00 -2.107E+00 -3.000E+00 -2.068E+00 -2.130E+00 -2.007E+00 -2.900E+00 -1.969E+00 -2.031E+00 -1.908E+00 -2.800E+00 -1.870E+00 -1.932E+00 -1.809E+00 -2.700E+00 -1.771E+00 -1.833E+00 -1.709E+00 -2.600E+00 -1.672E+00 -1.735E+00 -1.610E+00 -2.500E+00 -1.573E+00 -1.636E+00 -1.511E+00 -2.400E+00 -1.475E+00 -1.538E+00 -1.412E+00 -2.300E+00 -1.376E+00 -1.439E+00 -1.313E+00 -2.200E+00 -1.278E+00 -1.341E+00 -1.214E+00 -2.100E+00 -1.180E+00 -1.243E+00 -1.116E+00 -2.000E+00 -1.081E+00 -1.146E+00 -1.017E+00 -1.900E+00 -983.684E-03 -1.048E+00 -919.210E-03 -1.800E+00 -886.178E-03 -950.875E-03 -821.291E-03 -1.700E+00 -789.046E-03 -854.099E-03 -723.725E-03 -1.600E+00 -692.413E-03 -757.836E-03 -626.637E-03 -1.500E+00 -596.504E-03 -662.321E-03 -530.248E-03 -1.450E+00 -548.965E-03 -614.997E-03 -482.454E-03 -1.400E+00 -501.876E-03 -568.156E-03 -435.080E-03 -1.350E+00 -455.596E-03 -522.210E-03 -388.439E-03 -1.300E+00 -411.310E-03 -478.560E-03 -343.505E-03 -1.250E+00 -373.894E-03 -443.092E-03 -304.144E-03 -1.200E+00 -349.046E-03 -423.344E-03 -274.219E-03 -1.150E+00 -327.905E-03 -409.934E-03 -245.469E-03 -1.100E+00 -304.005E-03 -396.047E-03 -211.992E-03 -1.050E+00 -274.366E-03 -379.183E-03 -170.942E-03 -1.000E+00 -235.984E-03 -357.133E-03 -120.637E-03 -950.000E-03 -185.069E-03 -326.594E-03 -65.019E-03 -900.000E-03 -119.073E-03 -281.810E-03 -26.075E-03 -850.000E-03 -50.235E-03 -213.176E-03 -14.461E-03 -800.000E-03 -13.814E-03 -115.988E-03 -10.882E-03 -750.000E-03 -4.865E-03 -35.918E-03 -8.446E-03 -700.000E-03 -2.732E-03 -8.828E-03 -6.333E-03 -650.000E-03 -1.831E-03 -2.580E-03 -4.509E-03 -600.000E-03 -1.238E-03 -1.055E-03 -3.003E-03 -550.000E-03 -804.280E-06 -576.134E-06 -1.840E-03 -500.000E-03 -494.812E-06 -357.439E-06 -1.019E-03 -400.000E-03 -153.917E-06 -139.017E-06 -215.421E-06 -300.000E-03 -28.923E-06 -47.130E-06 -12.632E-06 -200.000E-03 -1.270E-06 -5.132E-06 -281.787E-09 -100.000E-03 -33.597E-09 -188.701E-09 -4.085E-09 0.000E+00 51.913E-18 115.486E-18 9.836E-21 200.000E-03 744.541E-12 5.801E-09 48.330E-12 400.000E-03 758.173E-12 5.863E-09 50.524E-12 600.000E-03 772.192E-12 5.916E-09 52.910E-12 800.000E-03 786.655E-12 5.971E-09 55.441E-12 1.000E+00 801.474E-12 6.026E-09 58.110E-12 1.200E+00 816.618E-12 6.082E-09 60.916E-12 1.400E+00 832.076E-12 6.139E-09 63.862E-12 1.600E+00 847.845E-12 6.196E-09 66.955E-12 1.800E+00 863.925E-12 6.253E-09 70.201E-12 2.000E+00 880.323E-12 6.311E-09 73.606E-12 2.200E+00 897.052E-12 6.370E-09 77.179E-12 2.400E+00 914.134E-12 6.400E-09 80.931E-12 2.600E+00 922.871E-12 6.400E-09 84.871E-12 2.800E+00 922.871E-12 6.400E-09 86.944E-12 3.000E+00 922.871E-12 6.400E-09 86.944E-12 3.200E+00 922.871E-12 6.400E-09 86.944E-12 3.400E+00 922.871E-12 6.400E-09 86.944E-12 3.600E+00 922.871E-12 6.400E-09 86.944E-12 3.800E+00 922.871E-12 6.400E-09 86.944E-12 4.000E+00 922.871E-12 6.400E-09 86.944E-12 4.200E+00 922.871E-12 6.400E-09 86.944E-12 4.400E+00 922.871E-12 6.400E-09 86.944E-12 4.600E+00 922.871E-12 6.400E-09 86.944E-12 4.800E+00 922.871E-12 6.400E-09 86.944E-12 5.000E+00 922.871E-12 6.400E-09 86.944E-12 5.200E+00 922.871E-12 6.400E-09 86.944E-12 5.400E+00 922.871E-12 6.400E-09 86.944E-12 5.500E+00 922.871E-12 6.400E-09 86.944E-12 | | | End [Model] LVC_IN2_25 | |************************************************************************ | Model LVC_ION_33 |************************************************************************ | [Model] LVC_ION_33 Model_type I/O Polarity Non-Inverting Enable Active-Low Vinl = 0.8000V Vinh = 2.0000V Vmeas = 1.5000V Cref = 50.0000pF Rref = 0.5000k Vref = 0.000V C_comp 3.67pF 3.24pF 4.23pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | Overshoot | S_overshoot_high 6.5 6.5 6.5 | Static overshoot S_overshoot_low -0.5 -0.5 -0.5 D_overshoot_high 7.2 7.2 7.2 | Dynamic overshoot D_overshoot_low -0.95 -0.9 -1.0 | D_overshoot_time 3n 3n 3n | | | Timing Thresholds | Vmeas 1.5 1.5 1.5 | | |Ambient temperature: 25.0000 85.0000 -40.0000 | [Temperature Range] 40.0000 100.0000 -25.0000 | [Voltage Range] 3.3000V 3.0000V 3.6000V |Process Range nominal slow fast | [Pulldown] | voltage I(typ) I(min) I(max) | -5.500E+00 -7.981E-03 -3.814E-03 -1.826E-02 -5.300E+00 -7.822E-03 -3.720E-03 -1.783E-02 -5.100E+00 -7.663E-03 -3.626E-03 -1.741E-02 -4.900E+00 -7.505E-03 -3.533E-03 -1.699E-02 -4.700E+00 -7.346E-03 -3.439E-03 -1.657E-02 -4.500E+00 -7.187E-03 -3.345E-03 -1.615E-02 -4.300E+00 -7.028E-03 -3.252E-03 -1.572E-02 -4.100E+00 -6.869E-03 -3.158E-03 -1.530E-02 -3.900E+00 -6.710E-03 -3.064E-03 -1.488E-02 -3.700E+00 -6.552E-03 -2.970E-03 -1.446E-02 -3.500E+00 -6.393E-03 -2.876E-03 -1.403E-02 -3.300E+00 -6.234E-03 -2.783E-03 -1.361E-02 -3.100E+00 -5.145E-03 -2.689E-03 -1.107E-02 -2.900E+00 -4.307E-03 -2.249E-03 -9.003E-03 -2.700E+00 -3.620E-03 -1.873E-03 -7.338E-03 -2.500E+00 -3.014E-03 -1.534E-03 -5.990E-03 -2.300E+00 -2.492E-03 -1.239E-03 -4.834E-03 -2.100E+00 -2.091E-03 -1.004E-03 -3.911E-03 -1.900E+00 -1.871E-03 -8.584E-04 -3.368E-03 -1.700E+00 -1.937E-03 -8.453E-04 -3.455E-03 -1.500E+00 -2.448E-03 -1.024E-03 -4.604E-03 -1.450E+00 -2.671E-03 -1.108E-03 -5.131E-03 -1.400E+00 -2.946E-03 -1.211E-03 -5.795E-03 -1.350E+00 -3.285E-03 -1.337E-03 -6.644E-03 -1.300E+00 -3.709E-03 -1.492E-03 -7.755E-03 -1.250E+00 -4.242E-03 -1.681E-03 -9.233E-03 -1.200E+00 -4.916E-03 -1.907E-03 -1.122E-02 -1.150E+00 -5.822E-03 -2.196E-03 -1.411E-02 -1.100E+00 -7.124E-03 -2.590E-03 -1.872E-02 -1.050E+00 -9.131E-03 -3.158E-03 -2.689E-02 -1.000E+00 -1.252E-02 -4.038E-03 -4.279E-02 -9.500E-01 -1.888E-02 -5.537E-03 -7.058E-02 -9.000E-01 -3.133E-02 -8.405E-03 -9.371E-02 -8.500E-01 -4.834E-02 -1.432E-02 -9.769E-02 -8.000E-01 -5.689E-02 -2.368E-02 -9.544E-02 -7.500E-01 -5.722E-02 -3.051E-02 -9.193E-02 -7.000E-01 -5.481E-02 -3.259E-02 -8.756E-02 -6.500E-01 -5.170E-02 -3.190E-02 -8.265E-02 -6.000E-01 -4.834E-02 -3.013E-02 -7.732E-02 -5.500E-01 -4.480E-02 -2.802E-02 -7.173E-02 -5.000E-01 -4.112E-02 -2.577E-02 -6.584E-02 -4.500E-01 -3.732E-02 -2.343E-02 -5.967E-02 -4.000E-01 -3.340E-02 -2.102E-02 -5.331E-02 -3.500E-01 -2.937E-02 -1.855E-02 -4.683E-02 -3.000E-01 -2.528E-02 -1.601E-02 -4.025E-02 -2.500E-01 -2.114E-02 -1.341E-02 -3.363E-02 -2.000E-01 -1.697E-02 -1.077E-02 -2.696E-02 -1.500E-01 -1.276E-02 -8.102E-03 -2.027E-02 -1.000E-01 -8.528E-03 -5.415E-03 -1.354E-02 -5.000E-02 -4.275E-03 -2.714E-03 -6.785E-03 0.000E+00 2.792E-12 9.428E-12 1.102E-12 1.000E-01 8.418E-03 5.291E-03 1.346E-02 2.000E-01 1.653E-02 1.028E-02 2.665E-02 3.000E-01 2.431E-02 1.498E-02 3.956E-02 4.000E-01 3.178E-02 1.937E-02 5.218E-02 5.000E-01 3.892E-02 2.346E-02 6.450E-02 6.000E-01 4.573E-02 2.726E-02 7.651E-02 7.000E-01 5.221E-02 3.076E-02 8.821E-02 8.000E-01 5.834E-02 3.397E-02 9.958E-02 9.000E-01 6.414E-02 3.688E-02 1.106E-01 1.000E+00 6.958E-02 3.950E-02 1.213E-01 1.300E+00 8.380E-02 4.564E-02 1.513E-01 1.600E+00 9.479E-02 4.930E-02 1.780E-01 1.900E+00 1.025E-01 5.085E-02 2.010E-01 2.200E+00 1.069E-01 5.135E-02 2.201E-01 2.500E+00 1.088E-01 5.160E-02 2.350E-01 2.800E+00 1.096E-01 5.179E-02 2.454E-01 3.100E+00 1.100E-01 5.195E-02 2.514E-01 3.400E+00 1.104E-01 5.211E-02 2.542E-01 3.700E+00 1.108E-01 5.228E-02 2.556E-01 4.000E+00 1.112E-01 5.244E-02 2.570E-01 4.300E+00 1.116E-01 5.260E-02 2.584E-01 4.600E+00 1.120E-01 5.276E-02 2.599E-01 4.900E+00 1.124E-01 5.292E-02 2.613E-01 5.200E+00 1.128E-01 5.309E-02 2.627E-01 5.500E+00 1.131E-01 5.325E-02 2.642E-01 5.800E+00 1.135E-01 5.341E-02 2.656E-01 6.100E+00 1.139E-01 5.357E-02 2.670E-01 6.400E+00 1.143E-01 5.373E-02 2.685E-01 6.700E+00 1.147E-01 5.390E-02 2.699E-01 7.000E+00 1.151E-01 5.406E-02 2.713E-01 7.300E+00 1.155E-01 5.422E-02 2.728E-01 7.600E+00 1.159E-01 5.438E-02 2.742E-01 7.900E+00 1.162E-01 5.455E-02 2.756E-01 8.200E+00 1.166E-01 5.471E-02 2.771E-01 8.500E+00 1.170E-01 5.487E-02 2.785E-01 8.800E+00 1.174E-01 5.503E-02 2.799E-01 9.100E+00 1.178E-01 5.520E-02 2.813E-01 9.400E+00 1.182E-01 5.536E-02 2.828E-01 9.700E+00 1.186E-01 5.552E-02 2.842E-01 1.000E+01 1.190E-01 5.568E-02 2.856E-01 1.030E+01 1.193E-01 5.584E-02 2.871E-01 1.060E+01 1.197E-01 5.601E-02 2.885E-01 1.090E+01 1.201E-01 5.617E-02 2.899E-01 1.100E+01 1.203E-01 5.622E-02 2.904E-01 | [Pullup] | voltage I(typ) I(min) I(max) | -8.000E+00 2.691E-01 1.218E-01 6.604E-01 -7.800E+00 2.691E-01 1.218E-01 6.503E-01 -7.600E+00 2.691E-01 1.218E-01 6.400E-01 -7.400E+00 2.691E-01 1.218E-01 6.294E-01 -7.200E+00 2.691E-01 1.218E-01 6.187E-01 -7.000E+00 2.691E-01 1.218E-01 6.077E-01 -6.800E+00 2.691E-01 1.218E-01 5.965E-01 -6.600E+00 2.691E-01 1.218E-01 5.852E-01 -6.400E+00 2.691E-01 1.218E-01 5.736E-01 -6.200E+00 2.691E-01 1.218E-01 5.620E-01 -6.000E+00 2.691E-01 1.218E-01 5.503E-01 -5.800E+00 2.691E-01 1.218E-01 5.384E-01 -5.600E+00 2.691E-01 1.218E-01 5.263E-01 -5.400E+00 2.680E-01 1.218E-01 5.140E-01 -5.200E+00 2.651E-01 1.218E-01 5.012E-01 -5.000E+00 2.610E-01 1.218E-01 4.881E-01 -4.800E+00 2.559E-01 1.218E-01 4.746E-01 -4.600E+00 2.499E-01 1.218E-01 4.607E-01 -4.400E+00 2.433E-01 1.218E-01 4.463E-01 -4.200E+00 2.361E-01 1.218E-01 4.314E-01 -4.000E+00 2.284E-01 1.218E-01 4.161E-01 -3.800E+00 2.202E-01 1.218E-01 4.002E-01 -3.600E+00 2.115E-01 1.195E-01 3.839E-01 -3.400E+00 2.025E-01 1.159E-01 3.669E-01 -3.200E+00 1.930E-01 1.116E-01 3.495E-01 -3.000E+00 1.832E-01 1.067E-01 3.314E-01 -2.800E+00 1.730E-01 1.013E-01 3.129E-01 -2.600E+00 1.624E-01 9.553E-02 2.937E-01 -2.400E+00 1.515E-01 8.940E-02 2.740E-01 -2.200E+00 1.403E-01 8.294E-02 2.537E-01 -2.000E+00 1.287E-01 7.619E-02 2.329E-01 -1.800E+00 1.168E-01 6.918E-02 2.116E-01 -1.600E+00 1.047E-01 6.195E-02 1.898E-01 -1.400E+00 9.258E-02 5.463E-02 1.689E-01 -1.200E+00 8.050E-02 4.722E-02 1.484E-01 -1.000E+00 6.802E-02 3.961E-02 1.270E-01 -8.000E-01 5.511E-02 3.181E-02 1.044E-01 -6.000E-01 4.182E-02 2.388E-02 8.073E-02 -4.000E-01 2.819E-02 1.591E-02 5.510E-02 -2.000E-01 1.393E-02 7.842E-03 2.742E-02 0.000E+00 -1.589E-10 1.687E-11 -9.368E-08 2.000E-01 -1.295E-02 -7.101E-03 -2.602E-02 4.000E-01 -2.470E-02 -1.345E-02 -4.977E-02 6.000E-01 -3.522E-02 -1.902E-02 -7.123E-02 8.000E-01 -4.451E-02 -2.381E-02 -9.044E-02 1.000E+00 -5.259E-02 -2.782E-02 -1.074E-01 1.200E+00 -5.948E-02 -3.107E-02 -1.223E-01 1.400E+00 -6.521E-02 -3.357E-02 -1.351E-01 1.600E+00 -6.981E-02 -3.537E-02 -1.460E-01 1.800E+00 -7.336E-02 -3.657E-02 -1.549E-01 2.000E+00 -7.596E-02 -3.734E-02 -1.622E-01 2.200E+00 -7.780E-02 -3.789E-02 -1.678E-01 2.400E+00 -7.914E-02 -3.832E-02 -1.721E-01 2.600E+00 -8.018E-02 -3.869E-02 -1.755E-01 2.800E+00 -8.105E-02 -3.902E-02 -1.781E-01 3.000E+00 -8.181E-02 -3.932E-02 -1.804E-01 3.200E+00 -8.249E-02 -3.968E-02 -1.823E-01 3.400E+00 -8.320E-02 -4.004E-02 -1.840E-01 3.600E+00 -8.399E-02 -4.040E-02 -1.855E-01 3.800E+00 -8.478E-02 -4.076E-02 -1.874E-01 4.000E+00 -8.556E-02 -4.112E-02 -1.892E-01 4.200E+00 -8.635E-02 -4.148E-02 -1.910E-01 4.400E+00 -8.714E-02 -4.183E-02 -1.929E-01 4.600E+00 -8.792E-02 -4.219E-02 -1.947E-01 4.800E+00 -8.871E-02 -4.255E-02 -1.966E-01 5.000E+00 -8.950E-02 -4.291E-02 -1.984E-01 5.200E+00 -9.029E-02 -4.327E-02 -2.003E-01 5.400E+00 -9.107E-02 -4.363E-02 -2.021E-01 5.600E+00 -9.186E-02 -4.399E-02 -2.039E-01 5.800E+00 -9.265E-02 -4.435E-02 -2.058E-01 6.000E+00 -9.343E-02 -4.470E-02 -2.076E-01 6.200E+00 -9.422E-02 -4.506E-02 -2.095E-01 6.400E+00 -9.501E-02 -4.542E-02 -2.113E-01 6.600E+00 -9.580E-02 -4.578E-02 -2.131E-01 6.800E+00 -9.658E-02 -4.614E-02 -2.150E-01 7.000E+00 -9.737E-02 -4.650E-02 -2.168E-01 7.200E+00 -9.816E-02 -4.686E-02 -2.187E-01 7.400E+00 -9.894E-02 -4.722E-02 -2.205E-01 7.600E+00 -9.973E-02 -4.757E-02 -2.224E-01 7.800E+00 -1.005E-01 -4.793E-02 -2.242E-01 8.000E+00 -1.013E-01 -4.829E-02 -2.260E-01 8.200E+00 -1.021E-01 -4.865E-02 -2.279E-01 8.400E+00 -1.029E-01 -4.901E-02 -2.297E-01 8.600E+00 -1.037E-01 -4.937E-02 -2.316E-01 8.800E+00 -1.045E-01 -4.972E-02 -2.334E-01 9.000E+00 -1.052E-01 -5.008E-02 -2.352E-01 9.100E+00 -1.056E-01 -5.026E-02 -2.362E-01 | [GND_clamp] | voltage I(typ) I(min) I(max) | -5.500E+00 -4.552E+00 -4.581E+00 -4.529E+00 -5.400E+00 -4.452E+00 -4.481E+00 -4.429E+00 -5.300E+00 -4.352E+00 -4.381E+00 -4.329E+00 -5.200E+00 -4.252E+00 -4.281E+00 -4.229E+00 -5.100E+00 -4.153E+00 -4.182E+00 -4.129E+00 -5.000E+00 -4.053E+00 -4.082E+00 -4.029E+00 -4.900E+00 -3.953E+00 -3.982E+00 -3.929E+00 -4.800E+00 -3.853E+00 -3.883E+00 -3.829E+00 -4.700E+00 -3.753E+00 -3.783E+00 -3.729E+00 -4.600E+00 -3.654E+00 -3.683E+00 -3.630E+00 -4.500E+00 -3.554E+00 -3.584E+00 -3.530E+00 -4.400E+00 -3.454E+00 -3.484E+00 -3.430E+00 -4.300E+00 -3.355E+00 -3.385E+00 -3.331E+00 -4.200E+00 -3.255E+00 -3.285E+00 -3.231E+00 -4.100E+00 -3.156E+00 -3.186E+00 -3.132E+00 -4.000E+00 -3.056E+00 -3.086E+00 -3.032E+00 -3.900E+00 -2.957E+00 -2.987E+00 -2.933E+00 -3.800E+00 -2.858E+00 -2.888E+00 -2.835E+00 -3.700E+00 -2.759E+00 -2.788E+00 -2.736E+00 -3.600E+00 -2.660E+00 -2.689E+00 -2.639E+00 -3.500E+00 -2.562E+00 -2.590E+00 -2.524E+00 -3.400E+00 -2.455E+00 -2.491E+00 -2.422E+00 -3.300E+00 -2.355E+00 -2.394E+00 -2.320E+00 -3.200E+00 -2.254E+00 -2.290E+00 -2.218E+00 -3.100E+00 -2.154E+00 -2.191E+00 -2.117E+00 -3.000E+00 -2.054E+00 -2.091E+00 -2.015E+00 -2.900E+00 -1.955E+00 -1.992E+00 -1.914E+00 -2.800E+00 -1.855E+00 -1.893E+00 -1.814E+00 -2.700E+00 -1.755E+00 -1.794E+00 -1.713E+00 -2.600E+00 -1.656E+00 -1.695E+00 -1.613E+00 -2.500E+00 -1.557E+00 -1.596E+00 -1.512E+00 -2.400E+00 -1.458E+00 -1.498E+00 -1.412E+00 -2.300E+00 -1.358E+00 -1.399E+00 -1.312E+00 -2.200E+00 -1.260E+00 -1.301E+00 -1.213E+00 -2.100E+00 -1.161E+00 -1.203E+00 -1.113E+00 -2.000E+00 -1.063E+00 -1.105E+00 -1.014E+00 -1.900E+00 -964.605E-03 -1.008E+00 -914.759E-03 -1.800E+00 -866.924E-03 -910.540E-03 -816.242E-03 -1.700E+00 -769.717E-03 -813.891E-03 -718.252E-03 -1.600E+00 -673.124E-03 -717.850E-03 -620.940E-03 -1.500E+00 -577.371E-03 -622.660E-03 -524.508E-03 -1.450E+00 -529.947E-03 -575.534E-03 -476.732E-03 -1.400E+00 -482.993E-03 -528.907E-03 -429.394E-03 -1.350E+00 -436.854E-03 -483.161E-03 -382.795E-03 -1.300E+00 -392.654E-03 -439.563E-03 -337.894E-03 -1.250E+00 -354.964E-03 -403.366E-03 -298.460E-03 -1.200E+00 -328.947E-03 -380.976E-03 -268.197E-03 -1.150E+00 -305.969E-03 -363.413E-03 -238.934E-03 -1.100E+00 -279.776E-03 -344.162E-03 -204.871E-03 -1.050E+00 -247.446E-03 -320.535E-03 -163.288E-03 -1.000E+00 -206.199E-03 -289.971E-03 -112.889E-03 -950.000E-03 -153.323E-03 -248.954E-03 -58.720E-03 -900.000E-03 -90.371E-03 -192.943E-03 -22.552E-03 -850.000E-03 -36.039E-03 -120.821E-03 -11.795E-03 -800.000E-03 -11.482E-03 -52.503E-03 -8.579E-03 -750.000E-03 -4.615E-03 -17.213E-03 -6.530E-03 -700.000E-03 -2.665E-03 -5.464E-03 -4.804E-03 -650.000E-03 -1.793E-03 -2.041E-03 -3.344E-03 -600.000E-03 -1.216E-03 -1.006E-03 -2.167E-03 -550.000E-03 -794.840E-06 -605.197E-06 -1.287E-03 -500.000E-03 -493.113E-06 -391.568E-06 -689.130E-06 -400.000E-03 -156.388E-06 -158.000E-06 -136.067E-06 -300.000E-03 -31.545E-06 -55.353E-06 -7.509E-06 -200.000E-03 -1.395E-06 -6.573E-06 -154.026E-09 -100.000E-03 -36.512E-09 -242.633E-09 -2.116E-09 0.000E+00 -6.412E-12 -182.995E-12 -734.553E-15 200.000E-03 795.172E-12 7.259E-09 22.700E-12 400.000E-03 804.716E-12 7.320E-09 23.357E-12 600.000E-03 814.185E-12 7.369E-09 24.053E-12 800.000E-03 823.837E-12 7.418E-09 24.774E-12 1.000E+00 833.617E-12 7.467E-09 25.518E-12 1.200E+00 843.505E-12 7.516E-09 26.282E-12 1.400E+00 853.494E-12 7.565E-09 27.067E-12 1.600E+00 863.581E-12 7.614E-09 27.874E-12 1.800E+00 873.768E-12 7.663E-09 28.701E-12 2.000E+00 884.059E-12 7.712E-09 29.551E-12 2.200E+00 894.465E-12 7.762E-09 30.423E-12 2.400E+00 905.005E-12 7.810E-09 31.320E-12 2.600E+00 915.700E-12 7.860E-09 32.243E-12 2.800E+00 926.489E-12 7.910E-09 33.194E-12 3.000E+00 937.552E-12 8.054E-09 34.178E-12 3.200E+00 949.033E-12 8.054E-09 35.187E-12 3.400E+00 991.488E-12 8.054E-09 36.235E-12 3.600E+00 991.488E-12 8.054E-09 37.335E-12 3.800E+00 991.488E-12 8.054E-09 37.335E-12 4.000E+00 991.488E-12 8.054E-09 37.335E-12 4.200E+00 991.488E-12 8.054E-09 37.335E-12 4.400E+00 991.488E-12 8.054E-09 37.335E-12 4.600E+00 991.488E-12 8.054E-09 37.335E-12 4.800E+00 991.488E-12 8.054E-09 37.335E-12 5.000E+00 991.488E-12 8.054E-09 37.335E-12 5.200E+00 991.488E-12 8.054E-09 37.335E-12 5.400E+00 991.488E-12 8.054E-09 37.335E-12 5.500E+00 991.488E-12 8.054E-09 37.335E-12 | | [Ramp] | variable typ min max dV/dt_r 1.700V/400.499ps 1.352V/877.029ps 2.004V/166.817ps dV/dt_f 1.760V/471.272ps 1.479V/1.352ns 2.008V/196.882ps R_load = 100.000 | [Rising Waveform] R_fixture = 100.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | time V(typ) V(min) V(max) | 0.000s 66.722E-12 2.831E-09 5.104E-12 50.000ps 11.785E-06 10.806E-06 7.000E-06 100.000ps 11.484E-06 23.888E-06 -10.861E-06 150.000ps -27.037E-06 3.960E-06 -31.298E-06 200.000ps -52.466E-06 -27.597E-06 -23.228E-06 250.000ps -72.153E-06 -55.464E-06 131.120E-06 300.000ps -39.433E-06 -73.014E-06 789.687E-06 350.000ps 127.211E-06 -81.187E-06 -2.713E-03 400.000ps 516.365E-06 -69.952E-06 -19.185E-03 450.000ps 1.273E-03 -22.008E-06 -38.323E-03 500.000ps 463.722E-06 71.527E-06 -57.002E-03 550.000ps -4.116E-03 218.464E-06 -60.797E-03 600.000ps -11.522E-03 461.128E-06 -17.732E-03 650.000ps -20.038E-03 787.041E-06 106.716E-03 700.000ps -29.239E-03 1.099E-03 369.459E-03 750.000ps -38.636E-03 1.118E-03 865.899E-03 800.000ps -46.503E-03 449.553E-06 1.505E+00 850.000ps -52.163E-03 -1.175E-03 2.168E+00 900.000ps -55.767E-03 -3.748E-03 2.705E+00 950.000ps -55.405E-03 -7.025E-03 2.966E+00 1.000ns -47.215E-03 -10.699E-03 3.085E+00 1.050ns -26.654E-03 -14.601E-03 3.150E+00 1.100ns 11.934E-03 -18.842E-03 3.196E+00 1.150ns 74.338E-03 -23.101E-03 3.230E+00 1.200ns 170.923E-03 -27.308E-03 3.254E+00 1.250ns 312.544E-03 -31.402E-03 3.272E+00 1.300ns 491.202E-03 -35.014E-03 3.285E+00 1.350ns 694.959E-03 -37.918E-03 3.295E+00 1.400ns 913.009E-03 -40.182E-03 3.302E+00 1.450ns 1.140E+00 -41.937E-03 3.309E+00 1.500ns 1.370E+00 -43.279E-03 3.314E+00 1.550ns 1.600E+00 -44.252E-03 3.318E+00 1.600ns 1.825E+00 -44.938E-03 3.321E+00 1.650ns 2.037E+00 -45.220E-03 3.324E+00 1.700ns 2.216E+00 -44.489E-03 3.327E+00 1.750ns 2.350E+00 -42.265E-03 3.329E+00 1.800ns 2.445E+00 -38.007E-03 3.330E+00 1.850ns 2.513E+00 -31.039E-03 3.332E+00 1.900ns 2.564E+00 -20.600E-03 3.333E+00 1.950ns 2.601E+00 -5.804E-03 3.334E+00 2.000ns 2.631E+00 14.511E-03 3.335E+00 2.050ns 2.656E+00 41.695E-03 3.336E+00 2.100ns 2.678E+00 77.291E-03 3.336E+00 2.150ns 2.697E+00 121.262E-03 3.337E+00 2.200ns 2.713E+00 172.109E-03 3.337E+00 2.250ns 2.727E+00 229.122E-03 3.338E+00 2.300ns 2.739E+00 291.733E-03 3.338E+00 2.350ns 2.748E+00 359.286E-03 3.338E+00 2.400ns 2.757E+00 431.046E-03 3.338E+00 2.450ns 2.764E+00 506.464E-03 3.339E+00 2.500ns 2.771E+00 584.838E-03 3.339E+00 2.550ns 2.777E+00 665.569E-03 3.339E+00 2.600ns 2.782E+00 748.173E-03 3.339E+00 2.650ns 2.787E+00 832.109E-03 3.339E+00 2.700ns 2.791E+00 916.845E-03 3.339E+00 2.750ns 2.795E+00 1.002E+00 3.339E+00 2.800ns 2.798E+00 1.087E+00 3.339E+00 2.850ns 2.801E+00 1.171E+00 3.339E+00 2.900ns 2.804E+00 1.254E+00 3.339E+00 2.950ns 2.806E+00 1.335E+00 3.339E+00 3.000ns 2.808E+00 1.415E+00 3.340E+00 3.100ns 2.812E+00 1.565E+00 3.340E+00 3.200ns 2.816E+00 1.700E+00 3.340E+00 3.300ns 2.818E+00 1.814E+00 3.340E+00 3.400ns 2.821E+00 1.902E+00 3.340E+00 3.500ns 2.822E+00 1.966E+00 3.340E+00 3.600ns 2.824E+00 2.012E+00 3.340E+00 3.700ns 2.825E+00 2.047E+00 3.340E+00 3.800ns 2.826E+00 2.074E+00 3.340E+00 3.900ns 2.827E+00 2.097E+00 3.340E+00 4.000ns 2.828E+00 2.115E+00 3.340E+00 4.100ns 2.829E+00 2.131E+00 3.340E+00 4.200ns 2.829E+00 2.145E+00 3.340E+00 4.300ns 2.830E+00 2.158E+00 3.340E+00 4.400ns 2.830E+00 2.169E+00 3.340E+00 4.500ns 2.831E+00 2.178E+00 3.340E+00 4.600ns 2.831E+00 2.186E+00 3.340E+00 4.700ns 2.831E+00 2.193E+00 3.340E+00 4.800ns 2.831E+00 2.199E+00 3.340E+00 4.900ns 2.832E+00 2.205E+00 3.340E+00 5.000ns 2.832E+00 2.210E+00 3.340E+00 5.250ns 2.832E+00 2.220E+00 3.340E+00 5.500ns 2.832E+00 2.227E+00 3.340E+00 5.750ns 2.833E+00 2.233E+00 3.340E+00 6.000ns 2.833E+00 2.237E+00 3.340E+00 6.250ns 2.833E+00 2.240E+00 3.340E+00 6.500ns 2.833E+00 2.243E+00 3.340E+00 6.750ns 2.833E+00 2.245E+00 3.340E+00 7.000ns 2.833E+00 2.247E+00 3.340E+00 7.250ns 2.833E+00 2.248E+00 3.340E+00 7.500ns 2.833E+00 2.249E+00 3.340E+00 7.750ns 2.833E+00 2.250E+00 3.340E+00 8.000ns 2.833E+00 2.251E+00 3.340E+00 8.250ns 2.833E+00 2.251E+00 3.340E+00 8.500ns 2.833E+00 2.252E+00 3.340E+00 8.750ns 2.833E+00 2.252E+00 3.340E+00 9.000ns 2.833E+00 2.253E+00 3.340E+00 9.250ns 2.833E+00 2.253E+00 3.340E+00 9.500ns 2.833E+00 2.253E+00 3.340E+00 9.750ns 2.833E+00 2.253E+00 3.340E+00 | [Rising Waveform] R_fixture = 100.000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000s 366.846E-03 531.446E-03 252.723E-03 50.000ps 366.859E-03 531.458E-03 252.730E-03 100.000ps 366.857E-03 531.472E-03 252.711E-03 150.000ps 366.817E-03 531.447E-03 252.693E-03 200.000ps 366.795E-03 531.413E-03 252.706E-03 250.000ps 366.784E-03 531.387E-03 252.865E-03 300.000ps 366.834E-03 531.380E-03 253.510E-03 350.000ps 367.016E-03 531.389E-03 249.987E-03 400.000ps 367.396E-03 531.424E-03 235.799E-03 450.000ps 368.060E-03 531.499E-03 225.287E-03 500.000ps 367.040E-03 531.612E-03 225.816E-03 550.000ps 362.988E-03 531.759E-03 257.445E-03 600.000ps 358.472E-03 531.967E-03 365.835E-03 650.000ps 356.531E-03 532.192E-03 639.821E-03 700.000ps 358.885E-03 532.299E-03 1.225E+00 750.000ps 368.229E-03 532.031E-03 2.012E+00 800.000ps 389.604E-03 531.177E-03 2.800E+00 850.000ps 427.784E-03 529.883E-03 3.253E+00 900.000ps 484.059E-03 528.740E-03 3.413E+00 950.000ps 558.259E-03 528.618E-03 3.485E+00 1.000ns 663.292E-03 530.379E-03 3.524E+00 1.050ns 835.159E-03 534.678E-03 3.548E+00 1.100ns 1.082E+00 541.907E-03 3.561E+00 1.150ns 1.377E+00 553.236E-03 3.569E+00 1.200ns 1.693E+00 570.074E-03 3.575E+00 1.250ns 2.013E+00 594.974E-03 3.580E+00 1.300ns 2.325E+00 630.131E-03 3.583E+00 1.350ns 2.617E+00 673.339E-03 3.586E+00 1.400ns 2.845E+00 722.281E-03 3.588E+00 1.450ns 3.000E+00 776.992E-03 3.590E+00 1.500ns 3.097E+00 840.608E-03 3.592E+00 1.550ns 3.156E+00 918.740E-03 3.593E+00 1.600ns 3.193E+00 1.015E+00 3.594E+00 1.650ns 3.218E+00 1.127E+00 3.595E+00 1.700ns 3.235E+00 1.252E+00 3.596E+00 1.750ns 3.246E+00 1.386E+00 3.596E+00 1.800ns 3.254E+00 1.523E+00 3.597E+00 1.850ns 3.260E+00 1.661E+00 3.597E+00 1.900ns 3.265E+00 1.798E+00 3.598E+00 1.950ns 3.269E+00 1.930E+00 3.598E+00 2.000ns 3.272E+00 2.056E+00 3.598E+00 2.050ns 3.275E+00 2.177E+00 3.599E+00 2.100ns 3.278E+00 2.291E+00 3.599E+00 2.150ns 3.280E+00 2.399E+00 3.599E+00 2.200ns 3.282E+00 2.500E+00 3.599E+00 2.250ns 3.284E+00 2.593E+00 3.599E+00 2.300ns 3.285E+00 2.672E+00 3.599E+00 2.350ns 3.287E+00 2.736E+00 3.599E+00 2.400ns 3.288E+00 2.786E+00 3.600E+00 2.450ns 3.289E+00 2.826E+00 3.600E+00 2.500ns 3.290E+00 2.856E+00 3.600E+00 2.550ns 3.291E+00 2.880E+00 3.600E+00 2.600ns 3.292E+00 2.899E+00 3.600E+00 2.650ns 3.292E+00 2.914E+00 3.600E+00 2.700ns 3.293E+00 2.925E+00 3.600E+00 2.750ns 3.294E+00 2.935E+00 3.600E+00 2.800ns 3.294E+00 2.942E+00 3.600E+00 2.850ns 3.295E+00 2.948E+00 3.600E+00 2.900ns 3.295E+00 2.953E+00 3.600E+00 2.950ns 3.296E+00 2.957E+00 3.600E+00 3.000ns 3.296E+00 2.961E+00 3.600E+00 3.100ns 3.297E+00 2.966E+00 3.600E+00 3.200ns 3.297E+00 2.970E+00 3.600E+00 3.300ns 3.298E+00 2.974E+00 3.600E+00 3.400ns 3.298E+00 2.977E+00 3.600E+00 3.500ns 3.298E+00 2.980E+00 3.600E+00 3.600ns 3.299E+00 2.982E+00 3.600E+00 3.700ns 3.299E+00 2.984E+00 3.600E+00 3.800ns 3.299E+00 2.986E+00 3.600E+00 3.900ns 3.299E+00 2.988E+00 3.600E+00 4.000ns 3.299E+00 2.989E+00 3.600E+00 4.100ns 3.299E+00 2.990E+00 3.600E+00 4.200ns 3.299E+00 2.991E+00 3.600E+00 4.300ns 3.300E+00 2.992E+00 3.600E+00 4.400ns 3.300E+00 2.993E+00 3.600E+00 4.500ns 3.300E+00 2.994E+00 3.600E+00 4.600ns 3.300E+00 2.994E+00 3.600E+00 4.700ns 3.300E+00 2.995E+00 3.600E+00 4.800ns 3.300E+00 2.996E+00 3.600E+00 4.900ns 3.300E+00 2.996E+00 3.600E+00 5.000ns 3.300E+00 2.996E+00 3.600E+00 5.250ns 3.300E+00 2.997E+00 3.600E+00 5.500ns 3.300E+00 2.998E+00 3.600E+00 5.750ns 3.300E+00 2.998E+00 3.600E+00 6.000ns 3.300E+00 2.999E+00 3.600E+00 6.250ns 3.300E+00 2.999E+00 3.600E+00 6.500ns 3.300E+00 2.999E+00 3.600E+00 6.750ns 3.300E+00 2.999E+00 3.600E+00 7.000ns 3.300E+00 2.999E+00 3.600E+00 7.250ns 3.300E+00 3.000E+00 3.600E+00 7.500ns 3.300E+00 3.000E+00 3.600E+00 7.750ns 3.300E+00 3.000E+00 3.600E+00 8.000ns 3.300E+00 3.000E+00 3.600E+00 8.250ns 3.300E+00 3.000E+00 3.600E+00 8.500ns 3.300E+00 3.000E+00 3.600E+00 8.750ns 3.300E+00 3.000E+00 3.600E+00 9.000ns 3.300E+00 3.000E+00 3.600E+00 9.250ns 3.300E+00 3.000E+00 3.600E+00 9.500ns 3.300E+00 3.000E+00 3.600E+00 9.750ns 3.300E+00 3.000E+00 3.600E+00 | [Falling Waveform] R_fixture = 100.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | time V(typ) V(min) V(max) | 0.000s 2.833E+00 2.255E+00 3.340E+00 50.000ps 2.833E+00 2.255E+00 3.340E+00 100.000ps 2.833E+00 2.255E+00 3.340E+00 150.000ps 2.833E+00 2.255E+00 3.340E+00 200.000ps 2.833E+00 2.255E+00 3.339E+00 250.000ps 2.833E+00 2.255E+00 3.338E+00 300.000ps 2.833E+00 2.256E+00 3.341E+00 350.000ps 2.833E+00 2.255E+00 3.358E+00 400.000ps 2.832E+00 2.255E+00 3.377E+00 450.000ps 2.832E+00 2.255E+00 3.375E+00 500.000ps 2.836E+00 2.255E+00 3.332E+00 550.000ps 2.845E+00 2.255E+00 3.241E+00 600.000ps 2.854E+00 2.255E+00 3.090E+00 650.000ps 2.858E+00 2.254E+00 2.857E+00 700.000ps 2.855E+00 2.254E+00 2.457E+00 750.000ps 2.840E+00 2.255E+00 1.854E+00 800.000ps 2.812E+00 2.256E+00 1.197E+00 850.000ps 2.770E+00 2.259E+00 653.538E-03 900.000ps 2.715E+00 2.264E+00 349.431E-03 950.000ps 2.646E+00 2.267E+00 199.573E-03 1.000ns 2.556E+00 2.268E+00 114.213E-03 1.050ns 2.437E+00 2.266E+00 67.141E-03 1.100ns 2.269E+00 2.259E+00 43.589E-03 1.150ns 2.057E+00 2.248E+00 32.312E-03 1.200ns 1.814E+00 2.233E+00 24.823E-03 1.250ns 1.556E+00 2.212E+00 18.811E-03 1.300ns 1.292E+00 2.187E+00 14.337E-03 1.350ns 1.032E+00 2.156E+00 11.085E-03 1.400ns 792.823E-03 2.119E+00 8.729E-03 1.450ns 581.205E-03 2.074E+00 7.059E-03 1.500ns 408.655E-03 2.020E+00 5.848E-03 1.550ns 282.699E-03 1.954E+00 4.932E-03 1.600ns 197.424E-03 1.878E+00 4.214E-03 1.650ns 140.710E-03 1.792E+00 3.635E-03 1.700ns 102.354E-03 1.699E+00 3.157E-03 1.750ns 76.027E-03 1.602E+00 2.757E-03 1.800ns 57.885E-03 1.501E+00 2.421E-03 1.850ns 45.422E-03 1.399E+00 2.136E-03 1.900ns 36.801E-03 1.296E+00 1.890E-03 1.950ns 30.681E-03 1.193E+00 1.676E-03 2.000ns 25.926E-03 1.091E+00 1.488E-03 2.050ns 21.987E-03 990.561E-03 1.323E-03 2.100ns 18.652E-03 892.382E-03 1.177E-03 2.150ns 15.890E-03 796.970E-03 1.048E-03 2.200ns 13.647E-03 705.950E-03 933.291E-06 2.250ns 11.840E-03 620.516E-03 831.201E-06 2.300ns 10.383E-03 540.974E-03 740.355E-06 2.350ns 9.200E-03 467.226E-03 659.482E-06 2.400ns 8.231E-03 399.233E-03 587.422E-06 2.450ns 7.428E-03 337.399E-03 523.180E-06 2.500ns 6.754E-03 282.076E-03 465.910E-06 2.550ns 6.182E-03 233.899E-03 414.862E-06 2.600ns 5.687E-03 193.001E-03 369.360E-06 2.650ns 5.253E-03 158.967E-03 328.804E-06 2.700ns 4.868E-03 131.267E-03 292.660E-06 2.750ns 4.525E-03 109.014E-03 260.454E-06 2.800ns 4.215E-03 91.125E-03 231.761E-06 2.850ns 3.934E-03 76.526E-03 206.202E-06 2.900ns 3.678E-03 64.578E-03 183.438E-06 2.950ns 3.443E-03 54.808E-03 163.166E-06 3.000ns 3.227E-03 46.837E-03 145.117E-06 3.100ns 2.841E-03 35.127E-03 114.746E-06 3.200ns 2.507E-03 27.344E-03 90.692E-06 3.300ns 2.216E-03 21.853E-03 71.650E-06 3.400ns 1.960E-03 17.702E-03 56.584E-06 3.500ns 1.735E-03 14.536E-03 44.670E-06 3.600ns 1.536E-03 12.156E-03 35.252E-06 3.700ns 1.359E-03 10.346E-03 27.810E-06 3.800ns 1.203E-03 8.972E-03 21.932E-06 3.900ns 1.064E-03 7.909E-03 17.291E-06 4.000ns 940.548E-06 7.061E-03 13.627E-06 4.100ns 831.002E-06 6.366E-03 10.737E-06 4.200ns 733.768E-06 5.785E-03 8.456E-06 4.300ns 647.493E-06 5.289E-03 6.658E-06 4.400ns 570.979E-06 4.858E-03 5.241E-06 4.500ns 503.160E-06 4.479E-03 4.124E-06 4.600ns 443.085E-06 4.141E-03 3.243E-06 4.700ns 389.902E-06 3.838E-03 2.550E-06 4.800ns 342.848E-06 3.563E-03 2.004E-06 4.900ns 301.243E-06 3.313E-03 1.575E-06 5.000ns 264.481E-06 3.084E-03 1.237E-06 5.250ns 190.340E-06 2.587E-03 674.928E-09 5.500ns 136.223E-06 2.177E-03 367.249E-09 5.750ns 96.880E-06 1.832E-03 199.146E-09 6.000ns 68.399E-06 1.542E-03 107.367E-09 6.250ns 47.873E-06 1.295E-03 57.590E-09 6.500ns 33.151E-06 1.086E-03 30.729E-09 6.750ns 22.649E-06 908.315E-06 16.281E-09 7.000ns 15.207E-06 757.751E-06 8.556E-09 7.250ns 9.974E-06 630.315E-06 4.451E-09 7.500ns 6.329E-06 522.697E-06 2.287E-09 7.750ns 3.817E-06 432.025E-06 1.156E-09 8.000ns 2.113E-06 355.801E-06 572.269E-12 8.250ns 978.586E-09 291.874E-06 276.332E-12 8.500ns 243.010E-09 238.383E-06 128.776E-12 8.750ns -215.651E-09 193.736E-06 56.897E-12 9.000ns -484.559E-09 156.567E-06 23.332E-12 9.250ns -625.687E-09 125.701E-06 8.691E-12 9.500ns -682.625E-09 100.138E-06 3.080E-12 9.750ns -682.625E-09 100.138E-06 3.080E-12 | [Falling Waveform] R_fixture = 100.000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000s 3.300E+00 3.000E+00 3.600E+00 50.000ps 3.300E+00 3.000E+00 3.600E+00 100.000ps 3.300E+00 3.000E+00 3.600E+00 150.000ps 3.300E+00 3.000E+00 3.600E+00 200.000ps 3.300E+00 3.000E+00 3.600E+00 250.000ps 3.300E+00 3.000E+00 3.598E+00 300.000ps 3.300E+00 3.000E+00 3.601E+00 350.000ps 3.299E+00 3.000E+00 3.619E+00 400.000ps 3.298E+00 3.000E+00 3.644E+00 450.000ps 3.298E+00 3.000E+00 3.656E+00 500.000ps 3.302E+00 3.000E+00 3.634E+00 550.000ps 3.312E+00 3.000E+00 3.575E+00 600.000ps 3.326E+00 2.999E+00 3.473E+00 650.000ps 3.339E+00 2.999E+00 3.323E+00 700.000ps 3.349E+00 2.998E+00 3.111E+00 750.000ps 3.353E+00 2.998E+00 2.782E+00 800.000ps 3.349E+00 2.999E+00 2.253E+00 850.000ps 3.338E+00 3.002E+00 1.650E+00 900.000ps 3.320E+00 3.007E+00 1.105E+00 950.000ps 3.295E+00 3.014E+00 728.266E-03 1.000ns 3.264E+00 3.021E+00 534.464E-03 1.050ns 3.224E+00 3.028E+00 434.147E-03 1.100ns 3.175E+00 3.034E+00 376.676E-03 1.150ns 3.116E+00 3.038E+00 345.810E-03 1.200ns 3.045E+00 3.042E+00 329.476E-03 1.250ns 2.960E+00 3.044E+00 317.568E-03 1.300ns 2.855E+00 3.044E+00 307.287E-03 1.350ns 2.716E+00 3.043E+00 298.364E-03 1.400ns 2.544E+00 3.040E+00 290.994E-03 1.450ns 2.350E+00 3.036E+00 285.039E-03 1.500ns 2.146E+00 3.030E+00 280.230E-03 1.550ns 1.941E+00 3.022E+00 276.358E-03 1.600ns 1.737E+00 3.014E+00 273.197E-03 1.650ns 1.538E+00 3.003E+00 270.572E-03 1.700ns 1.347E+00 2.992E+00 268.357E-03 1.750ns 1.171E+00 2.979E+00 266.465E-03 1.800ns 1.013E+00 2.965E+00 264.833E-03 1.850ns 878.204E-03 2.950E+00 263.419E-03 1.900ns 771.742E-03 2.933E+00 262.190E-03 1.950ns 693.648E-03 2.914E+00 261.117E-03 2.000ns 638.417E-03 2.893E+00 260.177E-03 2.050ns 598.948E-03 2.871E+00 259.348E-03 2.100ns 569.655E-03 2.847E+00 258.618E-03 2.150ns 546.827E-03 2.821E+00 257.972E-03 2.200ns 528.695E-03 2.793E+00 257.399E-03 2.250ns 514.155E-03 2.763E+00 256.892E-03 2.300ns 502.042E-03 2.729E+00 256.442E-03 2.350ns 491.399E-03 2.692E+00 256.041E-03 2.400ns 481.818E-03 2.648E+00 255.685E-03 2.450ns 472.964E-03 2.598E+00 255.368E-03 2.500ns 464.622E-03 2.543E+00 255.085E-03 2.550ns 456.776E-03 2.485E+00 254.834E-03 2.600ns 449.513E-03 2.424E+00 254.609E-03 2.650ns 442.889E-03 2.362E+00 254.409E-03 2.700ns 436.896E-03 2.299E+00 254.230E-03 2.750ns 431.492E-03 2.235E+00 254.071E-03 2.800ns 426.623E-03 2.172E+00 253.928E-03 2.850ns 422.224E-03 2.109E+00 253.801E-03 2.900ns 418.236E-03 2.046E+00 253.687E-03 2.950ns 414.607E-03 1.985E+00 253.586E-03 3.000ns 411.293E-03 1.924E+00 253.495E-03 3.100ns 405.473E-03 1.805E+00 253.341E-03 3.200ns 400.543E-03 1.690E+00 253.219E-03 3.300ns 396.327E-03 1.579E+00 253.120E-03 3.400ns 392.695E-03 1.472E+00 253.042E-03 3.500ns 389.551E-03 1.369E+00 252.979E-03 3.600ns 386.818E-03 1.271E+00 252.928E-03 3.700ns 384.437E-03 1.179E+00 252.888E-03 3.800ns 382.359E-03 1.094E+00 252.855E-03 3.900ns 380.540E-03 1.015E+00 252.829E-03 4.000ns 378.944E-03 946.057E-03 252.808E-03 4.100ns 377.543E-03 887.175E-03 252.791E-03 4.200ns 376.309E-03 839.023E-03 252.778E-03 4.300ns 375.223E-03 800.370E-03 252.767E-03 4.400ns 374.266E-03 769.253E-03 252.759E-03 4.500ns 373.421E-03 743.756E-03 252.752E-03 4.600ns 372.674E-03 722.436E-03 252.746E-03 4.700ns 372.014E-03 704.274E-03 252.741E-03 4.800ns 371.430E-03 688.629E-03 252.738E-03 4.900ns 370.914E-03 675.453E-03 252.735E-03 5.000ns 370.456E-03 664.211E-03 252.733E-03 5.250ns 369.528E-03 640.317E-03 252.729E-03 5.500ns 368.841E-03 619.519E-03 252.726E-03 5.750ns 368.331E-03 602.753E-03 252.725E-03 6.000ns 367.953E-03 590.284E-03 252.724E-03 6.250ns 367.671E-03 580.302E-03 252.724E-03 6.500ns 367.462E-03 571.961E-03 252.723E-03 6.750ns 367.306E-03 565.161E-03 252.723E-03 7.000ns 367.190E-03 559.591E-03 252.723E-03 7.250ns 367.103E-03 555.003E-03 252.723E-03 7.500ns 367.038E-03 551.196E-03 252.723E-03 7.750ns 366.990E-03 548.026E-03 252.723E-03 8.000ns 366.954E-03 545.379E-03 252.723E-03 8.250ns 366.927E-03 543.165E-03 252.723E-03 8.500ns 366.907E-03 541.310E-03 252.723E-03 8.750ns 366.892E-03 539.752E-03 252.723E-03 9.000ns 366.880E-03 538.444E-03 252.723E-03 9.250ns 366.872E-03 537.343E-03 252.723E-03 9.500ns 366.866E-03 536.417E-03 252.723E-03 9.750ns 366.866E-03 536.417E-03 252.723E-03 | | End [Model] LVC_ION_33 | |************************************************************************ | Model LVC_ION_25 |************************************************************************ | [Model] LVC_ION_25 Model_type I/O Polarity Non-Inverting Enable Active-Low Vinl = 0.7000V Vinh = 1.7000V Vmeas = 1.25000V Cref = 50.0000pF Rref = 0.5000k Vref = 0.000V C_comp 3.67pF 3.24pF 4.23pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | Overshoot | S_overshoot_high 6.5 6.5 6.5 | Static overshoot S_overshoot_low -0.5 -0.5 -0.5 D_overshoot_high 7.2 7.2 7.2 | Dynamic overshoot D_overshoot_low -0.95 -0.9 -1.0 | D_overshoot_time 3n 3n 3n | | | Timing Thresholds | Vmeas 1.25 1.15 1.5 | | |Ambient temperature: 25.0000 85.0000 -40.0000 | [Temperature Range] 35.0000 95.0000 -30.0000 | [Voltage Range] 2.5000V 2.3000V 2.7000V |Process Range nominal slow fast | [Pulldown] | voltage I(typ) I(min) I(max) | -5.500E+00 -4.610E-03 -2.142E-03 -1.067E-02 -5.300E+00 -4.609E-03 -2.138E-03 -1.046E-02 -5.100E+00 -4.609E-03 -2.134E-03 -1.025E-02 -4.900E+00 -4.608E-03 -2.130E-03 -1.004E-02 -4.700E+00 -4.607E-03 -2.125E-03 -9.831E-03 -4.500E+00 -4.607E-03 -2.121E-03 -9.621E-03 -4.300E+00 -4.606E-03 -2.117E-03 -9.412E-03 -4.100E+00 -4.605E-03 -2.113E-03 -9.202E-03 -3.900E+00 -4.604E-03 -2.109E-03 -8.993E-03 -3.700E+00 -4.604E-03 -2.105E-03 -8.783E-03 -3.500E+00 -4.603E-03 -2.101E-03 -8.574E-03 -3.300E+00 -4.602E-03 -2.096E-03 -8.365E-03 -3.100E+00 -4.602E-03 -2.092E-03 -8.155E-03 -2.900E+00 -4.601E-03 -2.088E-03 -7.945E-03 -2.700E+00 -3.602E-03 -2.084E-03 -7.736E-03 -2.500E+00 -2.939E-03 -1.494E-03 -6.119E-03 -2.300E+00 -2.398E-03 -1.188E-03 -4.924E-03 -2.100E+00 -1.975E-03 -9.418E-04 -3.971E-03 -1.900E+00 -1.731E-03 -7.821E-04 -3.399E-03 -1.700E+00 -1.761E-03 -7.492E-04 -3.451E-03 -1.500E+00 -2.206E-03 -8.930E-04 -4.522E-03 -1.450E+00 -2.403E-03 -9.627E-04 -5.011E-03 -1.400E+00 -2.645E-03 -1.049E-03 -5.626E-03 -1.350E+00 -2.944E-03 -1.155E-03 -6.414E-03 -1.300E+00 -3.319E-03 -1.286E-03 -7.449E-03 -1.250E+00 -3.790E-03 -1.444E-03 -8.830E-03 -1.200E+00 -4.387E-03 -1.634E-03 -1.070E-02 -1.150E+00 -5.195E-03 -1.878E-03 -1.345E-02 -1.100E+00 -6.365E-03 -2.211E-03 -1.789E-02 -1.050E+00 -8.191E-03 -2.697E-03 -2.591E-02 -1.000E+00 -1.133E-02 -3.457E-03 -4.183E-02 -9.500E-01 -1.734E-02 -4.771E-03 -6.908E-02 -9.000E-01 -2.925E-02 -7.337E-03 -8.893E-02 -8.500E-01 -4.466E-02 -1.270E-02 -9.132E-02 -8.000E-01 -5.161E-02 -2.099E-02 -8.903E-02 -7.500E-01 -5.156E-02 -2.691E-02 -8.577E-02 -7.000E-01 -4.933E-02 -2.864E-02 -8.176E-02 -6.500E-01 -4.654E-02 -2.794E-02 -7.725E-02 -6.000E-01 -4.352E-02 -2.636E-02 -7.237E-02 -5.500E-01 -4.034E-02 -2.450E-02 -6.712E-02 -5.000E-01 -3.703E-02 -2.252E-02 -6.155E-02 -4.500E-01 -3.360E-02 -2.047E-02 -5.573E-02 -4.000E-01 -3.005E-02 -1.836E-02 -4.972E-02 -3.500E-01 -2.638E-02 -1.619E-02 -4.367E-02 -3.000E-01 -2.268E-02 -1.396E-02 -3.752E-02 -2.500E-01 -1.893E-02 -1.166E-02 -3.133E-02 -2.000E-01 -1.516E-02 -9.339E-03 -2.510E-02 -1.500E-01 -1.138E-02 -7.002E-03 -1.886E-02 -1.000E-01 -7.595E-03 -4.664E-03 -1.259E-02 -5.000E-02 -3.800E-03 -2.329E-03 -6.304E-03 0.000E+00 1.202E-12 4.670E-12 3.609E-13 1.000E-01 7.417E-03 4.480E-03 1.245E-02 2.000E-01 1.446E-02 8.619E-03 2.455E-02 3.000E-01 2.110E-02 1.241E-02 3.629E-02 4.000E-01 2.736E-02 1.586E-02 4.764E-02 5.000E-01 3.320E-02 1.897E-02 5.860E-02 6.000E-01 3.864E-02 2.173E-02 6.915E-02 7.000E-01 4.365E-02 2.414E-02 7.928E-02 8.000E-01 4.823E-02 2.621E-02 8.897E-02 9.000E-01 5.238E-02 2.795E-02 9.820E-02 1.000E+00 5.609E-02 2.934E-02 1.070E-01 1.300E+00 6.449E-02 3.172E-02 1.302E-01 1.600E+00 6.891E-02 3.237E-02 1.486E-01 1.900E+00 7.044E-02 3.261E-02 1.615E-01 2.200E+00 7.102E-02 3.278E-02 1.686E-01 2.500E+00 7.141E-02 3.293E-02 1.716E-01 2.800E+00 7.181E-02 3.308E-02 1.729E-01 3.100E+00 7.220E-02 3.323E-02 1.743E-01 3.400E+00 7.259E-02 3.338E-02 1.757E-01 3.700E+00 7.298E-02 3.354E-02 1.770E-01 4.000E+00 7.338E-02 3.369E-02 1.784E-01 4.300E+00 7.377E-02 3.384E-02 1.798E-01 4.600E+00 7.416E-02 3.400E-02 1.811E-01 4.900E+00 7.456E-02 3.415E-02 1.825E-01 5.200E+00 7.495E-02 3.430E-02 1.839E-01 5.500E+00 7.534E-02 3.445E-02 1.852E-01 5.800E+00 7.573E-02 3.461E-02 1.866E-01 6.100E+00 7.613E-02 3.476E-02 1.880E-01 6.400E+00 7.652E-02 3.491E-02 1.893E-01 6.700E+00 7.691E-02 3.507E-02 1.907E-01 7.000E+00 7.730E-02 3.522E-02 1.921E-01 7.300E+00 7.770E-02 3.537E-02 1.934E-01 7.600E+00 7.809E-02 3.552E-02 1.948E-01 7.900E+00 7.848E-02 3.568E-02 1.962E-01 8.200E+00 7.888E-02 3.583E-02 1.975E-01 8.500E+00 7.927E-02 3.598E-02 1.989E-01 8.800E+00 7.966E-02 3.614E-02 2.003E-01 9.100E+00 8.006E-02 3.629E-02 2.016E-01 9.400E+00 8.045E-02 3.644E-02 2.030E-01 9.700E+00 8.084E-02 3.659E-02 2.044E-01 1.000E+01 8.123E-02 3.675E-02 2.057E-01 1.030E+01 8.163E-02 3.690E-02 2.071E-01 1.060E+01 8.202E-02 3.705E-02 2.085E-01 1.090E+01 8.241E-02 3.721E-02 2.099E-01 1.100E+01 8.254E-02 3.726E-02 2.103E-01 | [Pullup] | voltage I(typ) I(min) I(max) | -8.700E+00 1.827E-01 8.027E-02 5.552E-01 -8.500E+00 1.827E-01 8.027E-02 5.503E-01 -8.300E+00 1.827E-01 8.027E-02 5.455E-01 -8.100E+00 1.827E-01 8.027E-02 5.409E-01 -7.900E+00 1.827E-01 8.027E-02 5.365E-01 -7.700E+00 1.827E-01 8.027E-02 5.324E-01 -7.500E+00 1.827E-01 8.027E-02 5.286E-01 -7.300E+00 1.827E-01 8.027E-02 5.251E-01 -7.100E+00 1.827E-01 8.027E-02 5.221E-01 -6.900E+00 1.827E-01 8.027E-02 5.193E-01 -6.700E+00 1.827E-01 8.027E-02 5.164E-01 -6.500E+00 1.827E-01 8.027E-02 5.130E-01 -6.300E+00 1.827E-01 8.027E-02 5.069E-01 -6.100E+00 1.827E-01 8.027E-02 4.988E-01 -5.900E+00 1.827E-01 8.027E-02 4.899E-01 -5.700E+00 1.827E-01 8.027E-02 4.804E-01 -5.500E+00 1.827E-01 8.027E-02 4.704E-01 -5.300E+00 1.827E-01 8.027E-02 4.599E-01 -5.100E+00 1.827E-01 8.027E-02 4.488E-01 -4.900E+00 1.827E-01 8.027E-02 4.372E-01 -4.700E+00 1.827E-01 8.027E-02 4.251E-01 -4.500E+00 1.827E-01 8.027E-02 4.126E-01 -4.300E+00 1.827E-01 8.027E-02 3.996E-01 -4.100E+00 1.827E-01 8.027E-02 3.860E-01 -3.900E+00 1.827E-01 8.027E-02 3.720E-01 -3.700E+00 1.796E-01 8.027E-02 3.575E-01 -3.500E+00 1.745E-01 8.027E-02 3.424E-01 -3.300E+00 1.682E-01 8.027E-02 3.267E-01 -3.100E+00 1.610E-01 8.027E-02 3.105E-01 -2.900E+00 1.532E-01 8.027E-02 2.937E-01 -2.700E+00 1.448E-01 7.862E-02 2.763E-01 -2.500E+00 1.359E-01 7.533E-02 2.584E-01 -2.300E+00 1.267E-01 7.111E-02 2.399E-01 -2.100E+00 1.169E-01 6.624E-02 2.210E-01 -1.900E+00 1.068E-01 6.087E-02 2.015E-01 -1.700E+00 9.636E-02 5.511E-02 1.816E-01 -1.500E+00 8.564E-02 4.905E-02 1.616E-01 -1.300E+00 7.496E-02 4.281E-02 1.424E-01 -1.100E+00 6.403E-02 3.638E-02 1.229E-01 -9.000E-01 5.277E-02 2.976E-02 1.025E-01 -7.000E-01 4.120E-02 2.303E-02 8.135E-02 -5.000E-01 2.953E-02 1.629E-02 5.926E-02 -3.000E-01 1.762E-02 9.665E-03 3.544E-02 -1.000E-01 5.596E-03 3.023E-03 1.151E-02 0.000E+00 2.593E-13 9.263E-12 -6.965E-14 2.000E-01 -1.022E-02 -5.383E-03 -2.140E-02 4.000E-01 -1.905E-02 -9.895E-03 -4.021E-02 6.000E-01 -2.647E-02 -1.352E-02 -5.641E-02 8.000E-01 -3.249E-02 -1.627E-02 -7.004E-02 1.000E+00 -3.714E-02 -1.816E-02 -8.118E-02 1.200E+00 -4.050E-02 -1.931E-02 -8.997E-02 1.400E+00 -4.271E-02 -1.995E-02 -9.654E-02 1.600E+00 -4.409E-02 -2.035E-02 -1.012E-01 1.800E+00 -4.501E-02 -2.066E-02 -1.044E-01 2.000E+00 -4.573E-02 -2.092E-02 -1.067E-01 2.200E+00 -4.634E-02 -2.115E-02 -1.085E-01 2.400E+00 -4.689E-02 -2.140E-02 -1.101E-01 2.600E+00 -4.747E-02 -2.168E-02 -1.115E-01 2.800E+00 -4.812E-02 -2.196E-02 -1.129E-01 3.000E+00 -4.877E-02 -2.224E-02 -1.146E-01 3.200E+00 -4.941E-02 -2.252E-02 -1.162E-01 3.400E+00 -5.006E-02 -2.280E-02 -1.179E-01 3.600E+00 -5.071E-02 -2.307E-02 -1.195E-01 3.800E+00 -5.136E-02 -2.335E-02 -1.211E-01 4.000E+00 -5.201E-02 -2.363E-02 -1.228E-01 4.200E+00 -5.266E-02 -2.391E-02 -1.244E-01 4.400E+00 -5.330E-02 -2.419E-02 -1.261E-01 4.600E+00 -5.395E-02 -2.447E-02 -1.277E-01 4.800E+00 -5.460E-02 -2.475E-02 -1.294E-01 5.000E+00 -5.525E-02 -2.503E-02 -1.310E-01 5.200E+00 -5.590E-02 -2.531E-02 -1.327E-01 5.400E+00 -5.655E-02 -2.559E-02 -1.343E-01 5.600E+00 -5.720E-02 -2.586E-02 -1.359E-01 5.800E+00 -5.785E-02 -2.614E-02 -1.376E-01 6.000E+00 -5.849E-02 -2.642E-02 -1.392E-01 6.200E+00 -5.914E-02 -2.670E-02 -1.409E-01 6.400E+00 -5.979E-02 -2.698E-02 -1.425E-01 6.600E+00 -6.044E-02 -2.726E-02 -1.442E-01 6.800E+00 -6.109E-02 -2.754E-02 -1.458E-01 7.000E+00 -6.174E-02 -2.781E-02 -1.475E-01 7.200E+00 -6.239E-02 -2.809E-02 -1.491E-01 7.400E+00 -6.303E-02 -2.837E-02 -1.507E-01 7.600E+00 -6.368E-02 -2.865E-02 -1.524E-01 7.800E+00 -6.433E-02 -2.893E-02 -1.540E-01 8.000E+00 -6.498E-02 -2.921E-02 -1.557E-01 8.200E+00 -6.563E-02 -2.949E-02 -1.573E-01 | [GND_clamp] | voltage I(typ) I(min) I(max) | -5.500E+00 -4.538E+00 -4.570E+00 -4.506E+00 -5.400E+00 -4.439E+00 -4.470E+00 -4.406E+00 -5.300E+00 -4.339E+00 -4.371E+00 -4.306E+00 -5.200E+00 -4.239E+00 -4.271E+00 -4.206E+00 -5.100E+00 -4.139E+00 -4.171E+00 -4.106E+00 -5.000E+00 -4.039E+00 -4.072E+00 -4.006E+00 -4.900E+00 -3.939E+00 -3.972E+00 -3.906E+00 -4.800E+00 -3.840E+00 -3.872E+00 -3.806E+00 -4.700E+00 -3.740E+00 -3.773E+00 -3.706E+00 -4.600E+00 -3.640E+00 -3.673E+00 -3.606E+00 -4.500E+00 -3.540E+00 -3.574E+00 -3.506E+00 -4.400E+00 -3.441E+00 -3.474E+00 -3.406E+00 -4.300E+00 -3.341E+00 -3.375E+00 -3.307E+00 -4.200E+00 -3.241E+00 -3.275E+00 -3.207E+00 -4.100E+00 -3.142E+00 -3.176E+00 -3.107E+00 -4.000E+00 -3.042E+00 -3.076E+00 -3.007E+00 -3.900E+00 -2.943E+00 -2.977E+00 -2.907E+00 -3.800E+00 -2.843E+00 -2.878E+00 -2.808E+00 -3.700E+00 -2.744E+00 -2.778E+00 -2.708E+00 -3.600E+00 -2.644E+00 -2.679E+00 -2.609E+00 -3.500E+00 -2.545E+00 -2.580E+00 -2.509E+00 -3.400E+00 -2.445E+00 -2.481E+00 -2.410E+00 -3.300E+00 -2.346E+00 -2.382E+00 -2.311E+00 -3.200E+00 -2.247E+00 -2.283E+00 -2.212E+00 -3.100E+00 -2.148E+00 -2.184E+00 -2.113E+00 -3.000E+00 -2.049E+00 -2.085E+00 -2.015E+00 -2.900E+00 -1.950E+00 -1.986E+00 -1.919E+00 -2.800E+00 -1.853E+00 -1.887E+00 -1.808E+00 -2.700E+00 -1.749E+00 -1.789E+00 -1.707E+00 -2.600E+00 -1.650E+00 -1.689E+00 -1.606E+00 -2.500E+00 -1.550E+00 -1.590E+00 -1.506E+00 -2.400E+00 -1.451E+00 -1.492E+00 -1.406E+00 -2.300E+00 -1.352E+00 -1.393E+00 -1.306E+00 -2.200E+00 -1.253E+00 -1.295E+00 -1.206E+00 -2.100E+00 -1.155E+00 -1.197E+00 -1.107E+00 -2.000E+00 -1.057E+00 -1.099E+00 -1.007E+00 -1.900E+00 -958.545E-03 -1.002E+00 -908.535E-03 -1.800E+00 -860.918E-03 -904.551E-03 -810.092E-03 -1.700E+00 -763.766E-03 -807.945E-03 -712.181E-03 -1.600E+00 -667.226E-03 -711.948E-03 -614.948E-03 -1.500E+00 -571.521E-03 -616.798E-03 -518.582E-03 -1.450E+00 -524.117E-03 -569.690E-03 -470.832E-03 -1.400E+00 -477.180E-03 -523.078E-03 -423.515E-03 -1.350E+00 -431.049E-03 -477.338E-03 -376.928E-03 -1.300E+00 -386.831E-03 -433.720E-03 -332.012E-03 -1.250E+00 -349.006E-03 -397.386E-03 -292.454E-03 -1.200E+00 -322.580E-03 -374.582E-03 -261.805E-03 -1.150E+00 -298.980E-03 -356.382E-03 -231.963E-03 -1.100E+00 -272.001E-03 -336.314E-03 -197.203E-03 -1.050E+00 -238.722E-03 -311.661E-03 -154.899E-03 -1.000E+00 -196.410E-03 -279.821E-03 -104.152E-03 -950.000E-03 -142.678E-03 -237.289E-03 -51.594E-03 -900.000E-03 -80.461E-03 -179.872E-03 -19.992E-03 -850.000E-03 -30.443E-03 -108.200E-03 -11.384E-03 -800.000E-03 -9.760E-03 -44.826E-03 -8.484E-03 -750.000E-03 -4.198E-03 -14.389E-03 -6.448E-03 -700.000E-03 -2.540E-03 -4.591E-03 -4.706E-03 -650.000E-03 -1.724E-03 -1.786E-03 -3.236E-03 -600.000E-03 -1.161E-03 -920.663E-06 -2.062E-03 -550.000E-03 -748.241E-06 -565.483E-06 -1.196E-03 -500.000E-03 -456.132E-06 -366.036E-06 -621.349E-06 -400.000E-03 -138.035E-06 -144.100E-06 -112.405E-06 -300.000E-03 -25.067E-06 -48.784E-06 -5.248E-06 -200.000E-03 -1.003E-06 -5.134E-06 -95.416E-09 -100.000E-03 -24.395E-09 -179.123E-09 -1.178E-09 0.000E+00 -2.685E-12 -96.443E-12 -537.122E-15 200.000E-03 497.308E-12 5.138E-09 11.241E-12 400.000E-03 503.247E-12 5.180E-09 11.600E-12 600.000E-03 509.190E-12 5.213E-09 11.981E-12 800.000E-03 515.263E-12 5.247E-09 12.375E-12 1.000E+00 521.427E-12 5.281E-09 12.780E-12 1.200E+00 527.670E-12 5.315E-09 13.197E-12 1.400E+00 533.986E-12 5.349E-09 13.625E-12 1.600E+00 540.374E-12 5.383E-09 14.064E-12 1.800E+00 546.834E-12 5.417E-09 14.515E-12 2.000E+00 553.326E-12 5.451E-09 14.977E-12 2.200E+00 559.846E-12 5.487E-09 15.451E-12 2.400E+00 566.473E-12 6.601E-09 15.932E-12 2.600E+00 588.524E-12 6.601E-09 16.426E-12 2.800E+00 588.524E-12 6.601E-09 16.700E-12 3.000E+00 588.524E-12 6.601E-09 16.700E-12 3.200E+00 588.524E-12 6.601E-09 16.700E-12 3.400E+00 588.524E-12 6.601E-09 16.700E-12 3.600E+00 588.524E-12 6.601E-09 16.700E-12 3.800E+00 588.524E-12 6.601E-09 16.700E-12 4.000E+00 588.524E-12 6.601E-09 16.700E-12 4.200E+00 588.524E-12 6.601E-09 16.700E-12 4.400E+00 588.524E-12 6.601E-09 16.700E-12 4.600E+00 588.524E-12 6.601E-09 16.700E-12 4.800E+00 588.524E-12 6.601E-09 16.700E-12 5.000E+00 588.524E-12 6.601E-09 16.700E-12 5.200E+00 588.524E-12 6.601E-09 16.700E-12 5.400E+00 588.524E-12 6.601E-09 16.700E-12 5.500E+00 588.524E-12 6.601E-09 16.700E-12 | | [Ramp] | variable typ min max dV/dt_r 1.236V/544.845ps 930.968mV/1.295ns 1.480V/226.521ps dV/dt_f 1.313V/796.419ps 1.077V/2.382ns 1.498V/243.031ps R_load = 100.000 | [Rising Waveform] R_fixture = 100.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | time V(typ) V(min) V(max) | 0.000s 31.011E-12 1.698E-09 3.969E-12 50.000ps 12.529E-06 10.165E-06 8.684E-06 100.000ps 17.165E-06 26.764E-06 -11.260E-06 150.000ps -23.102E-06 13.104E-06 -56.672E-06 200.000ps -67.937E-06 -18.538E-06 -20.298E-06 250.000ps -100.796E-06 -45.291E-06 717.757E-06 300.000ps -74.721E-06 -62.161E-06 -32.746E-06 350.000ps 112.805E-06 -72.377E-06 -9.902E-03 400.000ps 553.190E-06 -77.870E-06 -23.895E-03 450.000ps 1.094E-03 -71.495E-06 -39.091E-03 500.000ps 1.141E-03 -42.318E-06 -48.860E-03 550.000ps -411.084E-06 18.768E-06 -55.776E-03 600.000ps -3.981E-03 125.165E-06 -51.105E-03 650.000ps -8.870E-03 285.962E-06 -13.245E-03 700.000ps -14.640E-03 474.756E-06 90.723E-03 750.000ps -21.074E-03 665.428E-06 293.145E-03 800.000ps -27.541E-03 840.044E-06 573.422E-03 850.000ps -33.463E-03 964.429E-06 900.457E-03 900.000ps -38.030E-03 942.168E-06 1.253E+00 950.000ps -41.160E-03 633.827E-06 1.610E+00 1.000ns -43.547E-03 -53.012E-06 1.926E+00 1.050ns -46.064E-03 -1.182E-03 2.121E+00 1.100ns -48.874E-03 -2.738E-03 2.227E+00 1.150ns -51.121E-03 -4.644E-03 2.287E+00 1.200ns -51.003E-03 -6.842E-03 2.328E+00 1.250ns -46.228E-03 -9.356E-03 2.359E+00 1.300ns -33.132E-03 -12.049E-03 2.382E+00 1.350ns -7.373E-03 -14.867E-03 2.399E+00 1.400ns 34.139E-03 -17.741E-03 2.411E+00 1.450ns 90.997E-03 -20.563E-03 2.420E+00 1.500ns 161.992E-03 -23.291E-03 2.427E+00 1.550ns 245.859E-03 -25.761E-03 2.433E+00 1.600ns 341.073E-03 -27.659E-03 2.439E+00 1.650ns 445.939E-03 -28.792E-03 2.443E+00 1.700ns 558.974E-03 -29.269E-03 2.446E+00 1.750ns 678.071E-03 -29.563E-03 2.449E+00 1.800ns 801.118E-03 -30.053E-03 2.452E+00 1.850ns 925.990E-03 -30.780E-03 2.454E+00 1.900ns 1.050E+00 -31.692E-03 2.456E+00 1.950ns 1.173E+00 -32.764E-03 2.457E+00 2.000ns 1.292E+00 -33.985E-03 2.459E+00 2.050ns 1.405E+00 -35.341E-03 2.460E+00 2.100ns 1.511E+00 -36.780E-03 2.461E+00 2.150ns 1.604E+00 -38.225E-03 2.462E+00 2.200ns 1.682E+00 -39.595E-03 2.462E+00 2.250ns 1.743E+00 -40.780E-03 2.463E+00 2.300ns 1.790E+00 -41.551E-03 2.464E+00 2.350ns 1.827E+00 -41.493E-03 2.464E+00 2.400ns 1.857E+00 -40.124E-03 2.464E+00 2.450ns 1.880E+00 -36.992E-03 2.465E+00 2.500ns 1.899E+00 -31.797E-03 2.465E+00 2.550ns 1.915E+00 -24.337E-03 2.465E+00 2.600ns 1.929E+00 -14.405E-03 2.465E+00 2.650ns 1.942E+00 -1.857E-03 2.466E+00 2.700ns 1.953E+00 13.402E-03 2.466E+00 2.750ns 1.964E+00 31.346E-03 2.466E+00 2.800ns 1.973E+00 51.902E-03 2.466E+00 2.850ns 1.981E+00 74.983E-03 2.466E+00 2.900ns 1.988E+00 100.512E-03 2.466E+00 2.950ns 1.994E+00 128.404E-03 2.466E+00 3.000ns 1.999E+00 158.547E-03 2.467E+00 3.100ns 2.009E+00 224.892E-03 2.467E+00 3.200ns 2.016E+00 298.242E-03 2.467E+00 3.300ns 2.023E+00 377.365E-03 2.467E+00 3.400ns 2.028E+00 460.322E-03 2.467E+00 3.500ns 2.033E+00 545.071E-03 2.467E+00 3.600ns 2.037E+00 629.815E-03 2.467E+00 3.700ns 2.040E+00 713.144E-03 2.467E+00 3.800ns 2.042E+00 793.821E-03 2.467E+00 3.900ns 2.045E+00 870.955E-03 2.467E+00 4.000ns 2.047E+00 943.977E-03 2.467E+00 4.100ns 2.049E+00 1.013E+00 2.467E+00 4.200ns 2.050E+00 1.076E+00 2.467E+00 4.300ns 2.051E+00 1.135E+00 2.467E+00 4.400ns 2.052E+00 1.189E+00 2.467E+00 4.500ns 2.053E+00 1.237E+00 2.467E+00 4.600ns 2.054E+00 1.280E+00 2.467E+00 4.700ns 2.055E+00 1.318E+00 2.467E+00 4.800ns 2.056E+00 1.351E+00 2.467E+00 4.900ns 2.056E+00 1.378E+00 2.467E+00 5.000ns 2.057E+00 1.400E+00 2.467E+00 5.250ns 2.058E+00 1.441E+00 2.467E+00 5.500ns 2.058E+00 1.467E+00 2.467E+00 5.750ns 2.059E+00 1.486E+00 2.467E+00 6.000ns 2.059E+00 1.499E+00 2.467E+00 6.250ns 2.060E+00 1.511E+00 2.467E+00 6.500ns 2.060E+00 1.520E+00 2.467E+00 6.750ns 2.060E+00 1.526E+00 2.467E+00 7.000ns 2.060E+00 1.532E+00 2.467E+00 7.250ns 2.060E+00 1.536E+00 2.467E+00 7.500ns 2.060E+00 1.539E+00 2.467E+00 7.750ns 2.060E+00 1.542E+00 2.467E+00 8.000ns 2.061E+00 1.544E+00 2.467E+00 8.250ns 2.061E+00 1.546E+00 2.467E+00 8.500ns 2.061E+00 1.547E+00 2.467E+00 8.750ns 2.061E+00 1.548E+00 2.467E+00 9.000ns 2.061E+00 1.549E+00 2.467E+00 9.250ns 2.061E+00 1.550E+00 2.467E+00 9.500ns 2.061E+00 1.551E+00 2.467E+00 9.750ns 2.061E+00 1.551E+00 2.467E+00 | [Rising Waveform] R_fixture = 100.000 V_fixture = 2.5000 V_fixture_min = 2.3000 V_fixture_max = 2.7000 | time V(typ) V(min) V(max) | 0.000s 312.132E-03 475.743E-03 203.548E-03 50.000ps 312.145E-03 475.755E-03 203.557E-03 100.000ps 312.149E-03 475.772E-03 203.536E-03 150.000ps 312.106E-03 475.754E-03 203.495E-03 200.000ps 312.066E-03 475.719E-03 203.544E-03 250.000ps 312.049E-03 475.697E-03 204.280E-03 300.000ps 312.103E-03 475.692E-03 203.411E-03 350.000ps 312.313E-03 475.700E-03 194.967E-03 400.000ps 312.728E-03 475.718E-03 187.249E-03 450.000ps 313.120E-03 475.753E-03 186.930E-03 500.000ps 312.893E-03 475.812E-03 207.381E-03 550.000ps 311.309E-03 475.898E-03 255.082E-03 600.000ps 308.917E-03 476.014E-03 353.067E-03 650.000ps 307.516E-03 476.150E-03 571.201E-03 700.000ps 308.408E-03 476.257E-03 926.172E-03 750.000ps 312.815E-03 476.290E-03 1.332E+00 800.000ps 323.480E-03 476.221E-03 1.743E+00 850.000ps 344.535E-03 476.023E-03 2.136E+00 900.000ps 380.306E-03 475.657E-03 2.405E+00 950.000ps 426.662E-03 475.124E-03 2.536E+00 1.000ns 480.472E-03 474.522E-03 2.598E+00 1.050ns 548.378E-03 474.099E-03 2.633E+00 1.100ns 647.646E-03 474.245E-03 2.653E+00 1.150ns 783.566E-03 475.410E-03 2.665E+00 1.200ns 945.419E-03 478.001E-03 2.673E+00 1.250ns 1.118E+00 482.338E-03 2.678E+00 1.300ns 1.287E+00 489.021E-03 2.682E+00 1.350ns 1.445E+00 498.754E-03 2.685E+00 1.400ns 1.591E+00 512.612E-03 2.687E+00 1.450ns 1.726E+00 532.453E-03 2.689E+00 1.500ns 1.856E+00 559.610E-03 2.691E+00 1.550ns 1.982E+00 592.848E-03 2.692E+00 1.600ns 2.103E+00 629.978E-03 2.693E+00 1.650ns 2.204E+00 669.798E-03 2.694E+00 1.700ns 2.282E+00 713.341E-03 2.695E+00 1.750ns 2.338E+00 763.841E-03 2.696E+00 1.800ns 2.377E+00 823.387E-03 2.696E+00 1.850ns 2.406E+00 891.806E-03 2.697E+00 1.900ns 2.426E+00 967.905E-03 2.697E+00 1.950ns 2.441E+00 1.050E+00 2.698E+00 2.000ns 2.451E+00 1.136E+00 2.698E+00 2.050ns 2.459E+00 1.224E+00 2.698E+00 2.100ns 2.464E+00 1.312E+00 2.699E+00 2.150ns 2.469E+00 1.399E+00 2.699E+00 2.200ns 2.472E+00 1.484E+00 2.699E+00 2.250ns 2.475E+00 1.566E+00 2.699E+00 2.300ns 2.478E+00 1.643E+00 2.699E+00 2.350ns 2.480E+00 1.714E+00 2.699E+00 2.400ns 2.482E+00 1.779E+00 2.699E+00 2.450ns 2.483E+00 1.836E+00 2.699E+00 2.500ns 2.485E+00 1.887E+00 2.700E+00 2.550ns 2.486E+00 1.932E+00 2.700E+00 2.600ns 2.487E+00 1.971E+00 2.700E+00 2.650ns 2.488E+00 2.007E+00 2.700E+00 2.700ns 2.489E+00 2.039E+00 2.700E+00 2.750ns 2.490E+00 2.069E+00 2.700E+00 2.800ns 2.491E+00 2.096E+00 2.700E+00 2.850ns 2.492E+00 2.120E+00 2.700E+00 2.900ns 2.493E+00 2.142E+00 2.700E+00 2.950ns 2.493E+00 2.160E+00 2.700E+00 3.000ns 2.494E+00 2.177E+00 2.700E+00 3.100ns 2.495E+00 2.205E+00 2.700E+00 3.200ns 2.495E+00 2.226E+00 2.700E+00 3.300ns 2.496E+00 2.241E+00 2.700E+00 3.400ns 2.497E+00 2.251E+00 2.700E+00 3.500ns 2.497E+00 2.259E+00 2.700E+00 3.600ns 2.498E+00 2.265E+00 2.700E+00 3.700ns 2.498E+00 2.270E+00 2.700E+00 3.800ns 2.498E+00 2.274E+00 2.700E+00 3.900ns 2.499E+00 2.277E+00 2.700E+00 4.000ns 2.499E+00 2.279E+00 2.700E+00 4.100ns 2.499E+00 2.281E+00 2.700E+00 4.200ns 2.499E+00 2.283E+00 2.700E+00 4.300ns 2.499E+00 2.285E+00 2.700E+00 4.400ns 2.499E+00 2.287E+00 2.700E+00 4.500ns 2.499E+00 2.288E+00 2.700E+00 4.600ns 2.499E+00 2.289E+00 2.700E+00 4.700ns 2.500E+00 2.290E+00 2.700E+00 4.800ns 2.500E+00 2.291E+00 2.700E+00 4.900ns 2.500E+00 2.292E+00 2.700E+00 5.000ns 2.500E+00 2.293E+00 2.700E+00 5.250ns 2.500E+00 2.294E+00 2.700E+00 5.500ns 2.500E+00 2.296E+00 2.700E+00 5.750ns 2.500E+00 2.297E+00 2.700E+00 6.000ns 2.500E+00 2.297E+00 2.700E+00 6.250ns 2.500E+00 2.298E+00 2.700E+00 6.500ns 2.500E+00 2.298E+00 2.700E+00 6.750ns 2.500E+00 2.299E+00 2.700E+00 7.000ns 2.500E+00 2.299E+00 2.700E+00 7.250ns 2.500E+00 2.299E+00 2.700E+00 7.500ns 2.500E+00 2.299E+00 2.700E+00 7.750ns 2.500E+00 2.299E+00 2.700E+00 8.000ns 2.500E+00 2.300E+00 2.700E+00 8.250ns 2.500E+00 2.300E+00 2.700E+00 8.500ns 2.500E+00 2.300E+00 2.700E+00 8.750ns 2.500E+00 2.300E+00 2.700E+00 9.000ns 2.500E+00 2.300E+00 2.700E+00 9.250ns 2.500E+00 2.300E+00 2.700E+00 9.500ns 2.500E+00 2.300E+00 2.700E+00 9.750ns 2.500E+00 2.300E+00 2.700E+00 | [Falling Waveform] R_fixture = 100.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | time V(typ) V(min) V(max) | 0.000s 2.061E+00 1.557E+00 2.467E+00 50.000ps 2.061E+00 1.557E+00 2.467E+00 100.000ps 2.061E+00 1.557E+00 2.467E+00 150.000ps 2.061E+00 1.557E+00 2.467E+00 200.000ps 2.061E+00 1.557E+00 2.467E+00 250.000ps 2.061E+00 1.557E+00 2.467E+00 300.000ps 2.061E+00 1.557E+00 2.466E+00 350.000ps 2.061E+00 1.557E+00 2.465E+00 400.000ps 2.061E+00 1.557E+00 2.472E+00 450.000ps 2.060E+00 1.557E+00 2.487E+00 500.000ps 2.060E+00 1.557E+00 2.494E+00 550.000ps 2.059E+00 1.557E+00 2.489E+00 600.000ps 2.060E+00 1.557E+00 2.458E+00 650.000ps 2.063E+00 1.557E+00 2.403E+00 700.000ps 2.068E+00 1.557E+00 2.317E+00 750.000ps 2.074E+00 1.557E+00 2.178E+00 800.000ps 2.076E+00 1.556E+00 1.935E+00 850.000ps 2.072E+00 1.556E+00 1.584E+00 900.000ps 2.062E+00 1.556E+00 1.188E+00 950.000ps 2.047E+00 1.557E+00 796.779E-03 1.000ns 2.024E+00 1.557E+00 469.952E-03 1.050ns 1.994E+00 1.558E+00 243.199E-03 1.100ns 1.955E+00 1.559E+00 124.233E-03 1.150ns 1.904E+00 1.561E+00 68.769E-03 1.200ns 1.837E+00 1.564E+00 43.641E-03 1.250ns 1.748E+00 1.565E+00 32.030E-03 1.300ns 1.640E+00 1.565E+00 25.656E-03 1.350ns 1.515E+00 1.563E+00 21.180E-03 1.400ns 1.381E+00 1.557E+00 17.190E-03 1.450ns 1.242E+00 1.548E+00 13.703E-03 1.500ns 1.101E+00 1.536E+00 10.909E-03 1.550ns 961.654E-03 1.519E+00 8.779E-03 1.600ns 825.021E-03 1.499E+00 7.191E-03 1.650ns 694.131E-03 1.474E+00 6.006E-03 1.700ns 572.398E-03 1.444E+00 5.097E-03 1.750ns 462.332E-03 1.409E+00 4.380E-03 1.800ns 364.988E-03 1.370E+00 3.805E-03 1.850ns 280.454E-03 1.328E+00 3.341E-03 1.900ns 209.428E-03 1.282E+00 2.959E-03 1.950ns 153.398E-03 1.234E+00 2.638E-03 2.000ns 111.504E-03 1.184E+00 2.363E-03 2.050ns 81.589E-03 1.133E+00 2.123E-03 2.100ns 61.260E-03 1.081E+00 1.913E-03 2.150ns 47.972E-03 1.028E+00 1.727E-03 2.200ns 39.308E-03 975.915E-03 1.561E-03 2.250ns 33.302E-03 924.027E-03 1.413E-03 2.300ns 28.745E-03 872.808E-03 1.279E-03 2.350ns 25.023E-03 822.473E-03 1.159E-03 2.400ns 21.897E-03 773.162E-03 1.050E-03 2.450ns 19.181E-03 724.911E-03 951.397E-06 2.500ns 16.786E-03 677.657E-03 862.130E-06 2.550ns 14.682E-03 631.456E-03 781.175E-06 2.600ns 12.863E-03 586.385E-03 707.735E-06 2.650ns 11.314E-03 542.459E-03 641.102E-06 2.700ns 10.013E-03 499.713E-03 580.637E-06 2.750ns 8.928E-03 458.288E-03 525.766E-06 2.800ns 8.024E-03 418.506E-03 475.978E-06 2.850ns 7.263E-03 380.639E-03 430.811E-06 2.900ns 6.622E-03 344.821E-03 389.847E-06 2.950ns 6.077E-03 311.110E-03 352.702E-06 3.000ns 5.611E-03 279.515E-03 319.025E-06 3.100ns 4.860E-03 222.537E-03 260.846E-06 3.200ns 4.274E-03 173.497E-03 213.104E-06 3.300ns 3.797E-03 132.355E-03 173.964E-06 3.400ns 3.394E-03 99.255E-03 141.905E-06 3.500ns 3.049E-03 74.521E-03 115.675E-06 3.600ns 2.748E-03 56.882E-03 94.236E-06 3.700ns 2.483E-03 44.516E-03 76.722E-06 3.800ns 2.248E-03 35.688E-03 62.424E-06 3.900ns 2.038E-03 29.164E-03 50.759E-06 4.000ns 1.849E-03 24.200E-03 41.249E-06 4.100ns 1.678E-03 20.283E-03 33.502E-06 4.200ns 1.523E-03 17.084E-03 27.193E-06 4.300ns 1.382E-03 14.468E-03 22.059E-06 4.400ns 1.254E-03 12.344E-03 17.883E-06 4.500ns 1.138E-03 10.630E-03 14.488E-06 4.600ns 1.031E-03 9.250E-03 11.731E-06 4.700ns 934.524E-06 8.139E-03 9.491E-06 4.800ns 846.308E-06 7.239E-03 7.674E-06 4.900ns 765.960E-06 6.498E-03 6.200E-06 5.000ns 692.804E-06 5.884E-03 5.006E-06 5.250ns 537.507E-06 4.749E-03 2.921E-06 5.500ns 415.297E-06 3.975E-03 1.694E-06 5.750ns 319.521E-06 3.396E-03 975.729E-09 6.000ns 244.768E-06 2.936E-03 557.209E-09 6.250ns 186.657E-06 2.560E-03 314.552E-09 6.500ns 141.656E-06 2.243E-03 175.154E-09 6.750ns 106.937E-06 1.971E-03 95.941E-09 7.000ns 80.249E-06 1.734E-03 51.349E-09 7.250ns 59.814E-06 1.526E-03 26.573E-09 7.500ns 44.227E-06 1.341E-03 13.058E-09 7.750ns 32.389E-06 1.178E-03 5.882E-09 8.000ns 23.440E-06 1.032E-03 2.219E-09 8.250ns 16.711E-06 902.639E-06 449.691E-12 8.500ns 11.682E-06 787.719E-06 -324.858E-12 8.750ns 7.950E-06 685.788E-06 -595.433E-12 9.000ns 5.205E-06 595.554E-06 -625.959E-12 9.250ns 3.205E-06 515.846E-06 -554.935E-12 9.500ns 1.768E-06 445.534E-06 -452.714E-12 9.750ns 1.768E-06 445.534E-06 -452.714E-12 | [Falling Waveform] R_fixture = 100.000 V_fixture = 2.5000 V_fixture_min = 2.3000 V_fixture_max = 2.7000 | time V(typ) V(min) V(max) | 0.000s 2.500E+00 2.300E+00 2.700E+00 50.000ps 2.500E+00 2.300E+00 2.700E+00 100.000ps 2.500E+00 2.300E+00 2.700E+00 150.000ps 2.500E+00 2.300E+00 2.700E+00 200.000ps 2.500E+00 2.300E+00 2.700E+00 250.000ps 2.500E+00 2.300E+00 2.700E+00 300.000ps 2.500E+00 2.300E+00 2.699E+00 350.000ps 2.500E+00 2.300E+00 2.698E+00 400.000ps 2.500E+00 2.300E+00 2.705E+00 450.000ps 2.500E+00 2.300E+00 2.722E+00 500.000ps 2.499E+00 2.300E+00 2.738E+00 550.000ps 2.498E+00 2.300E+00 2.748E+00 600.000ps 2.498E+00 2.300E+00 2.741E+00 650.000ps 2.500E+00 2.300E+00 2.718E+00 700.000ps 2.507E+00 2.300E+00 2.677E+00 750.000ps 2.516E+00 2.300E+00 2.610E+00 800.000ps 2.525E+00 2.299E+00 2.511E+00 850.000ps 2.532E+00 2.299E+00 2.363E+00 900.000ps 2.538E+00 2.299E+00 2.125E+00 950.000ps 2.542E+00 2.298E+00 1.800E+00 1.000ns 2.543E+00 2.298E+00 1.454E+00 1.050ns 2.542E+00 2.298E+00 1.115E+00 1.100ns 2.538E+00 2.299E+00 826.375E-03 1.150ns 2.530E+00 2.301E+00 598.401E-03 1.200ns 2.520E+00 2.304E+00 453.406E-03 1.250ns 2.506E+00 2.307E+00 377.853E-03 1.300ns 2.489E+00 2.311E+00 337.017E-03 1.350ns 2.469E+00 2.316E+00 311.295E-03 1.400ns 2.445E+00 2.319E+00 293.209E-03 1.450ns 2.416E+00 2.322E+00 280.552E-03 1.500ns 2.383E+00 2.325E+00 270.950E-03 1.550ns 2.344E+00 2.327E+00 262.557E-03 1.600ns 2.299E+00 2.329E+00 254.802E-03 1.650ns 2.243E+00 2.330E+00 247.936E-03 1.700ns 2.174E+00 2.331E+00 242.070E-03 1.750ns 2.095E+00 2.332E+00 237.133E-03 1.800ns 2.009E+00 2.333E+00 232.987E-03 1.850ns 1.919E+00 2.333E+00 229.491E-03 1.900ns 1.828E+00 2.333E+00 226.518E-03 1.950ns 1.735E+00 2.332E+00 223.965E-03 2.000ns 1.643E+00 2.330E+00 221.752E-03 2.050ns 1.552E+00 2.328E+00 219.822E-03 2.100ns 1.461E+00 2.326E+00 218.130E-03 2.150ns 1.373E+00 2.323E+00 216.640E-03 2.200ns 1.286E+00 2.319E+00 215.321E-03 2.250ns 1.201E+00 2.314E+00 214.149E-03 2.300ns 1.118E+00 2.309E+00 213.105E-03 2.350ns 1.039E+00 2.304E+00 212.171E-03 2.400ns 963.814E-03 2.298E+00 211.335E-03 2.450ns 893.546E-03 2.292E+00 210.586E-03 2.500ns 828.046E-03 2.286E+00 209.912E-03 2.550ns 767.147E-03 2.279E+00 209.307E-03 2.600ns 711.259E-03 2.272E+00 208.761E-03 2.650ns 661.319E-03 2.265E+00 208.269E-03 2.700ns 618.143E-03 2.257E+00 207.825E-03 2.750ns 581.856E-03 2.248E+00 207.424E-03 2.800ns 551.842E-03 2.239E+00 207.062E-03 2.850ns 527.108E-03 2.229E+00 206.735E-03 2.900ns 506.714E-03 2.219E+00 206.438E-03 2.950ns 489.610E-03 2.207E+00 206.170E-03 3.000ns 474.971E-03 2.195E+00 205.928E-03 3.100ns 451.049E-03 2.166E+00 205.509E-03 3.200ns 432.526E-03 2.131E+00 205.165E-03 3.300ns 418.116E-03 2.088E+00 204.881E-03 3.400ns 406.050E-03 2.041E+00 204.649E-03 3.500ns 395.047E-03 1.992E+00 204.457E-03 3.600ns 384.962E-03 1.943E+00 204.299E-03 3.700ns 376.077E-03 1.895E+00 204.168E-03 3.800ns 368.447E-03 1.847E+00 204.061E-03 3.900ns 361.929E-03 1.801E+00 203.972E-03 4.000ns 356.341E-03 1.755E+00 203.899E-03 4.100ns 351.540E-03 1.709E+00 203.838E-03 4.200ns 347.369E-03 1.663E+00 203.788E-03 4.300ns 343.709E-03 1.618E+00 203.747E-03 4.400ns 340.476E-03 1.572E+00 203.713E-03 4.500ns 337.608E-03 1.527E+00 203.685E-03 4.600ns 335.056E-03 1.481E+00 203.661E-03 4.700ns 332.781E-03 1.435E+00 203.642E-03 4.800ns 330.748E-03 1.389E+00 203.626E-03 4.900ns 328.929E-03 1.342E+00 203.613E-03 5.000ns 327.299E-03 1.296E+00 203.602E-03 5.250ns 323.911E-03 1.180E+00 203.582E-03 5.500ns 321.307E-03 1.066E+00 203.569E-03 5.750ns 319.294E-03 957.057E-03 203.561E-03 6.000ns 317.732E-03 857.662E-03 203.557E-03 6.250ns 316.516E-03 772.776E-03 203.554E-03 6.500ns 315.568E-03 707.268E-03 203.552E-03 6.750ns 314.827E-03 660.425E-03 203.550E-03 7.000ns 314.248E-03 627.215E-03 203.550E-03 7.250ns 313.793E-03 602.233E-03 203.549E-03 7.500ns 313.437E-03 582.658E-03 203.549E-03 7.750ns 313.158E-03 566.926E-03 203.549E-03 8.000ns 312.939E-03 553.874E-03 203.549E-03 8.250ns 312.767E-03 543.565E-03 203.548E-03 8.500ns 312.631E-03 535.332E-03 203.548E-03 8.750ns 312.525E-03 527.299E-03 203.548E-03 9.000ns 312.441E-03 519.979E-03 203.548E-03 9.250ns 312.375E-03 513.763E-03 203.548E-03 9.500ns 312.324E-03 508.555E-03 203.548E-03 9.750ns 312.324E-03 508.555E-03 203.548E-03 | | End [Model] LVC_ION_25 | | [END]