| *************************************************** | Nexperia Semiconductors | Logic Products Group | | IBIS model of 74LV04AT | HEX BUFFER WITH OPEN_DRAIN OUTPUTS | | |[Packages]: |[Package1]: SO14 (D) 14-pins package |[Package2]: TSSOP14 (PW) 14-pins package |[Package3]: DHVQFN14 (BQ) 14-pins package | *************************************************** | [IBIS Ver] 3.2 [File Name] lv04at.ibs [File Rev] 1.0 [Date] 13-Apr-2017 [Source] File created from simulations by LPG Nexperia Semiconductors Nijmegen | [Notes] V1.0 Ibis model. | Revision History Version Date Author/ Description Editor 1.0 July 2017 TJ Initial Model Remarks: - IBISCHK 5.1.4 used - Pulldown and Pullup curve are non-monotinic outside the working area. Curves are monotonic when combined with groundclamp and powerclamp. | [Disclaimer] Nexperia Semiconductors warrants and represents that the IBIS model identified herein is owned by Nexperia Semiconductors (Nexperia). The model provided is not warranted as fully representing all of the operating characteristics and specifications of the semiconductor products to which the model relates. Moreover, unless there is a signed, written agreement to the contrary, this IBIS model is furnished on an "as is" basis without support or warranty of any kind, either expressed or implied, regarding the use thereof, and Nexperia specifically disclaims all implied warranties of merchantability and fitness of the model for any purpose. Nexperia does not assume any liability arising out of the application or use of this IBIS model including infringement of patents and copyrights, nor does Nexperia convey any license under its patents and copyrights or the rights of others. Nexperia provides IBIS models as a service to our customers. You and your company shall not distribute, convey, sell, or give these models to anyone else without receiving prior written permission from Nexperia. Nexperia reserves the right to make changes without notice to these IBIS models to improve reliability, function, or design. Please be aware that your receipt and subsequent use of the IBIS information provided shall serve as acceptance of the terms and conditions of this agreement. If you do not accept these terms, you should return or destroy the IBIS models and any other accompanying information immediately. | |End Disclaimer | [Copyright] (C) Copyright 2017 Nexperia Semiconductors All rights reserved | |******************************************************** | Info for SO14 (D) 14-pins package |******************************************************** | [Component] 74LV04AT_D [Manufacturer] Nexperia Semiconductors | [Package] | Typ Min Max R_pkg 8.750E-02 8.344E-02 9.153E-02 L_pkg 2.517E-09 1.870E-09 3.281E-09 C_pkg 5.707E-13 4.125E-13 7.093E-13 | [Pin] signal_name model_name R_pin L_pin C_pin 1 1A LV04AT_IN 9.153E-02 3.281E-09 7.087E-13 2 1Y LV04AT_OUTSMI 8.818E-02 2.552E-09 6.079E-13 3 2A LV04AT_IN 8.486E-02 2.046E-09 4.748E-13 4 2Y LV04AT_OUTSMI 8.345E-02 1.871E-09 4.130E-13 5 3A LV04AT_IN 8.484E-02 2.045E-09 4.747E-13 6 3Y LV04AT_OUTSMI 8.816E-02 2.551E-09 6.078E-13 7 GND GND 9.150E-02 3.279E-09 7.087E-13 8 4Y LV04AT_OUTSMI 9.149E-02 3.271E-09 7.090E-13 9 4A LV04AT_IN 8.815E-02 2.552E-09 6.075E-13 10 5Y LV04AT_OUTSMI 8.485E-02 2.048E-09 4.744E-13 11 5A LV04AT_IN 8.344E-02 1.870E-09 4.125E-13 12 6Y LV04AT_OUTSMI 8.486E-02 2.048E-09 4.742E-13 13 6A LV04AT_IN 8.817E-02 2.554E-09 6.075E-13 14 VCC POWER 9.149E-02 3.272E-09 7.093E-13 | | |******************************************************** | Info for TSSOP14 (PW) 14-pins package |******************************************************** | [Component] 74LV04AT_PW [Manufacturer] Nexperia Semiconductors | [Package] | Typ Min Max R_pkg 9.039E-02 8.837E-02 9.258E-02 L_pkg 2.569E-09 2.308E-09 2.948E-09 C_pkg 4.034E-13 3.661E-13 4.305E-13 | [Pin] signal_name model_name R_pin L_pin C_pin 1 1A LV04AT_IN 9.257E-02 2.948E-09 4.192E-13 2 1Y LV04AT_OUTSMI 9.070E-02 2.549E-09 4.305E-13 3 2A LV04AT_IN 8.892E-02 2.345E-09 3.792E-13 4 2Y LV04AT_OUTSMI 8.839E-02 2.310E-09 3.661E-13 5 3A LV04AT_IN 8.891E-02 2.344E-09 3.793E-13 6 3Y LV04AT_OUTSMI 9.070E-02 2.547E-09 4.299E-13 7 GND GND 9.258E-02 2.944E-09 4.196E-13 8 4Y LV04AT_OUTSMI 9.256E-02 2.942E-09 4.195E-13 9 4A LV04AT_IN 9.068E-02 2.546E-09 4.301E-13 10 5Y LV04AT_OUTSMI 8.890E-02 2.342E-09 3.792E-13 11 5A LV04AT_IN 8.837E-02 2.308E-09 3.661E-13 12 6Y LV04AT_OUTSMI 8.890E-02 2.345E-09 3.794E-13 13 6A LV04AT_IN 9.068E-02 2.550E-09 4.302E-13 14 VCC POWER 9.256E-02 2.947E-09 4.194E-13 | | |******************************************************** | Info for DHVQFN14 (BQ) 14-pins package |******************************************************** | [Component] 74LV04AT_BQ [Manufacturer] Nexperia Semiconductors | [Package] | Typ Min Max R_pkg 6.335E-02 5.611E-02 7.171E-02 L_pkg 9.743E-10 8.629E-10 1.103E-09 C_pkg 1.398E-13 1.323E-13 1.477E-13 | [Pin] signal_name model_name R_pin L_pin C_pin 1 1A LV04AT_IN 5.998E-02 9.226E-10 1.369E-13 2 1Y LV04AT_OUTSMI 7.171E-02 1.103E-09 1.473E-13 3 2A LV04AT_IN 6.197E-02 9.530E-10 1.382E-13 4 2Y LV04AT_OUTSMI 5.611E-02 8.629E-10 1.325E-13 5 3A LV04AT_IN 6.197E-02 9.529E-10 1.391E-13 6 3Y LV04AT_OUTSMI 7.171E-02 1.103E-09 1.477E-13 7 GND GND 5.998E-02 9.227E-10 1.370E-13 8 4Y LV04AT_OUTSMI 5.998E-02 9.226E-10 1.371E-13 9 4A LV04AT_IN 7.171E-02 1.103E-09 1.473E-13 10 5Y LV04AT_OUTSMI 6.197E-02 9.531E-10 1.381E-13 11 5A LV04AT_IN 5.611E-02 8.630E-10 1.323E-13 12 6Y LV04AT_OUTSMI 6.197E-02 9.530E-10 1.391E-13 13 6A LV04AT_IN 7.171E-02 1.103E-09 1.477E-13 14 VCC POWER 5.998E-02 9.226E-10 1.370E-13 | [Model Selector] LV04AT_IN LV04AT_IN_50 5.0V Vcc input model | [Model Selector] LV04AT_OUTSMI LV04AT_OUTSMI_50 5.0V Vcc normal Output medium drive; inverting | | Remark: If your software does not support the Model Selector | Please comment out the lines of the Model Selector, which | contain the name of the Model, except the one you want to use. | |************************************************************************ | Model LV04AT_IN_50 |************************************************************************ | [Model] LV04AT_IN_50 Model_type Input Vinl = 0.8V Vinh = 2.0V C_comp 1.5895pF 1.4251pF 1.7669pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | Thresholds | Vinl 0.8 0.8 0.8 Vinh 2.0 2.0 2.0 | | Overshoot | S_overshoot_high 5.5 5.5 5.5 S_overshoot_low -0.5 -0.5 -0.5 D_overshoot_high 7.0 7.0 7.0 D_overshoot_low -0.95 -0.9 -1.0 | D_overshoot_time 3n 3n 3n | | |Ambient temperature: 25 85 -40 | [Temperature Range] 40 100 -25 | [Voltage Range] 5.0 4.5 5.5 | |Process Range nominal slow fast | [GND_clamp] | voltage I(typ) I(min) I(max) | -5.5000E+00 -4.1080E+00 -3.8010E+00 -4.4710E+00 -5.2910E+00 -3.9190E+00 -3.6280E+00 -4.2630E+00 -5.0820E+00 -3.7300E+00 -3.4550E+00 -4.0550E+00 -4.8730E+00 -3.5420E+00 -3.2820E+00 -3.8470E+00 -4.6640E+00 -3.3530E+00 -3.1090E+00 -3.6390E+00 -4.4550E+00 -3.1640E+00 -2.9370E+00 -3.4320E+00 -4.2460E+00 -2.9760E+00 -2.7640E+00 -3.2240E+00 -4.0370E+00 -2.7870E+00 -2.5920E+00 -3.0160E+00 -3.8280E+00 -2.5990E+00 -2.4190E+00 -2.8090E+00 -3.6190E+00 -2.4110E+00 -2.2470E+00 -2.6010E+00 -3.4100E+00 -2.2230E+00 -2.0750E+00 -2.3940E+00 -3.2010E+00 -2.0350E+00 -1.9030E+00 -2.1870E+00 -2.9920E+00 -1.8470E+00 -1.7310E+00 -1.9800E+00 -2.7830E+00 -1.6600E+00 -1.5600E+00 -1.7730E+00 -2.5740E+00 -1.4730E+00 -1.3890E+00 -1.5670E+00 -2.3650E+00 -1.2860E+00 -1.2180E+00 -1.3610E+00 -2.1560E+00 -1.1000E+00 -1.0480E+00 -1.1550E+00 -2.1120E+00 -1.0610E+00 -1.0120E+00 -1.1120E+00 -2.0020E+00 -9.6289E-01 -9.2310E-01 -1.0040E+00 -1.9690E+00 -9.3364E-01 -8.9638E-01 -9.7171E-01 -1.9360E+00 -9.0442E-01 -8.6969E-01 -9.3942E-01 -1.9030E+00 -8.7522E-01 -8.4302E-01 -9.0716E-01 -1.8700E+00 -8.4604E-01 -8.1638E-01 -8.7492E-01 -1.8370E+00 -8.1690E-01 -7.8976E-01 -8.4271E-01 -1.8040E+00 -7.8778E-01 -7.6318E-01 -8.1054E-01 -1.7710E+00 -7.5870E-01 -7.3663E-01 -7.7840E-01 -1.7380E+00 -7.2966E-01 -7.1011E-01 -7.4629E-01 -1.7050E+00 -7.0065E-01 -6.8363E-01 -7.1423E-01 -1.6720E+00 -6.7169E-01 -6.5719E-01 -6.8221E-01 -1.6390E+00 -6.4277E-01 -6.3080E-01 -6.5024E-01 -1.6060E+00 -6.1391E-01 -6.0445E-01 -6.1831E-01 -1.5730E+00 -5.8509E-01 -5.7815E-01 -5.8645E-01 -1.5400E+00 -5.5634E-01 -5.5190E-01 -5.5465E-01 -1.5070E+00 -5.2765E-01 -5.2572E-01 -5.2293E-01 -1.4740E+00 -4.9903E-01 -4.9960E-01 -4.9128E-01 -1.4410E+00 -4.7050E-01 -4.7356E-01 -4.5972E-01 -1.4080E+00 -4.4205E-01 -4.4759E-01 -4.2827E-01 -1.3750E+00 -4.1371E-01 -4.2172E-01 -3.9694E-01 -1.3420E+00 -3.8549E-01 -3.9594E-01 -3.6574E-01 -1.3090E+00 -3.5739E-01 -3.7028E-01 -3.3471E-01 -1.2760E+00 -3.2945E-01 -3.4474E-01 -3.0387E-01 -1.2430E+00 -3.0169E-01 -3.1936E-01 -2.7326E-01 -1.2100E+00 -2.7413E-01 -2.9413E-01 -2.4293E-01 -1.1770E+00 -2.4682E-01 -2.6911E-01 -2.1295E-01 -1.1440E+00 -2.1982E-01 -2.4431E-01 -1.8341E-01 -1.1110E+00 -1.9318E-01 -2.1978E-01 -1.5447E-01 -1.0780E+00 -1.6700E-01 -1.9557E-01 -1.2632E-01 -1.0450E+00 -1.4141E-01 -1.7176E-01 -9.9294E-02 -1.0120E+00 -1.1659E-01 -1.4844E-01 -7.3921E-02 -9.7900E-01 -9.2814E-02 -1.2574E-01 -5.1094E-02 -9.4600E-01 -7.0469E-02 -1.0383E-01 -3.2260E-02 -9.1300E-01 -5.0150E-02 -8.2959E-02 -1.9215E-02 -8.8000E-01 -3.2697E-02 -6.3481E-02 -1.2347E-02 -8.4700E-01 -1.9115E-02 -4.5871E-02 -9.2570E-03 -8.1400E-01 -1.0109E-02 -3.0740E-02 -7.5160E-03 -7.8100E-01 -5.2820E-03 -1.8728E-02 -6.1800E-03 -7.4800E-01 -3.0980E-03 -1.0235E-02 -5.0150E-03 -7.1500E-01 -2.0910E-03 -5.0810E-03 -3.9750E-03 -6.8200E-01 -1.5240E-03 -2.4360E-03 -3.0580E-03 -6.4900E-01 -1.1330E-03 -1.2340E-03 -2.2690E-03 -6.1600E-01 -8.3428E-04 -7.0084E-04 -1.6130E-03 -5.8300E-01 -5.9977E-04 -4.4388E-04 -1.0900E-03 -5.5000E-01 -4.1794E-04 -3.0015E-04 -6.9362E-04 -5.1700E-01 -2.7949E-04 -2.0640E-04 -4.1237E-04 -4.8400E-01 -1.7782E-04 -1.4213E-04 -2.2506E-04 -4.5100E-01 -1.0876E-04 -9.6778E-05 -1.1213E-04 -4.1800E-01 -6.4007E-05 -6.4797E-05 -5.1340E-05 -3.8500E-01 -3.6255E-05 -4.2564E-05 -2.0036E-05 -3.5200E-01 -1.9541E-05 -2.7399E-05 -5.4650E-06 -3.1900E-01 -8.7170E-06 -1.7208E-05 -1.2440E-06 -2.8600E-01 -2.7150E-06 -1.0180E-05 -2.5948E-07 -2.5300E-01 -7.4227E-07 -4.3760E-06 -5.1084E-08 -2.2000E-01 -1.9068E-07 -1.3730E-06 -9.6530E-09 -1.8700E-01 -4.6992E-08 -3.9484E-07 -1.7680E-09 -1.5400E-01 -1.1232E-08 -1.0839E-07 -3.1602E-10 -1.2100E-01 -2.6150E-09 -2.8714E-08 -5.5440E-11 -8.8000E-02 -5.8917E-10 -7.2930E-09 -9.6070E-12 -5.5000E-02 -1.2340E-10 -1.7000E-09 -1.7110E-12 +0.0000E+00 0.0000E+00 0.0000E+00 0.0000E+00 +5.0000E-01 0.0000E+00 0.0000E+00 0.0000E+00 +1.0000E+00 0.0000E+00 0.0000E+00 0.0000E+00 +1.5000E+00 0.0000E+00 0.0000E+00 0.0000E+00 +2.0000E+00 0.0000E+00 0.0000E+00 0.0000E+00 +2.5000E+00 0.0000E+00 0.0000E+00 0.0000E+00 +3.0000E+00 0.0000E+00 0.0000E+00 0.0000E+00 +3.5000E+00 0.0000E+00 0.0000E+00 0.0000E+00 +4.0000E+00 0.0000E+00 0.0000E+00 0.0000E+00 +4.5000E+00 0.0000E+00 0.0000E+00 0.0000E+00 +5.0000E+00 0.0000E+00 0.0000E+00 0.0000E+00 +5.5000E+00 0.0000E+00 0.0000E+00 0.0000E+00 +6.0000E+00 0.0000E+00 0.0000E+00 0.0000E+00 +6.5000E+00 0.0000E+00 0.0000E+00 0.0000E+00 +7.0000E+00 0.0000E+00 0.0000E+00 0.0000E+00 +7.5000E+00 0.0000E+00 0.0000E+00 0.0000E+00 +8.0000E+00 0.0000E+00 0.0000E+00 0.0000E+00 +8.5000E+00 0.0000E+00 0.0000E+00 0.0000E+00 +9.0000E+00 0.0000E+00 0.0000E+00 0.0000E+00 +9.5000E+00 0.0000E+00 0.0000E+00 0.0000E+00 +1.0000E+01 0.0000E+00 0.0000E+00 0.0000E+00 +1.1000E+01 0.0000E+00 0.0000E+00 0.0000E+00 | | End [Model] LV04AT_IN_50 | |************************************************************************ | Model LV04AT_OUTSMI_50 |************************************************************************ | [Model] LV04AT_OUTSMI_50 Model_type Output Polarity Inverting Vmeas = 2.50V Cref = 50e-12 Rref = 1e+3 Vref = 0V C_comp 3.4615pF 2.9721pF 4.0010pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | | Timing Thresholds | Vmeas 2.5 2.25 2.75 | | |Ambient temperature: 25 85 -40 | [Temperature Range] 30 90 -35 | [Voltage Range] 5.0 4.5 5.5 | |Process Range nominal slow fast | [Pulldown] | voltage I(typ) I(min) I(max) | -5.5000E+00 -4.1080E+00 -3.8010E+00 -4.4710E+00 -5.4340E+00 -4.0490E+00 -3.7460E+00 -4.4060E+00 -5.3680E+00 -3.9890E+00 -3.6920E+00 -4.3400E+00 -5.3510E+00 -3.9740E+00 -3.6780E+00 -4.3240E+00 -5.3350E+00 -3.9590E+00 -3.6640E+00 -4.3070E+00 -5.3180E+00 -3.9440E+00 -3.6510E+00 -4.2910E+00 -5.3020E+00 -3.9290E+00 -3.6370E+00 -4.2740E+00 -5.1700E+00 -3.8100E+00 -3.5280E+00 -4.1430E+00 -5.1530E+00 -3.7950E+00 -3.5140E+00 -4.1270E+00 -5.1370E+00 -3.7800E+00 -3.5010E+00 -4.1100E+00 -5.0880E+00 -3.7360E+00 -3.4600E+00 -4.0610E+00 -4.9720E+00 -3.6310E+00 -3.3640E+00 -3.9460E+00 -4.9060E+00 -3.5720E+00 -3.3100E+00 -3.8800E+00 -4.8890E+00 -3.5570E+00 -3.2960E+00 -3.8640E+00 -4.7740E+00 -3.4520E+00 -3.2000E+00 -3.7490E+00 -4.7570E+00 -3.4380E+00 -3.1870E+00 -3.7330E+00 -4.7410E+00 -3.4230E+00 -3.1730E+00 -3.7160E+00 -4.7240E+00 -3.4080E+00 -3.1600E+00 -3.7000E+00 -4.6750E+00 -3.3630E+00 -3.1190E+00 -3.6510E+00 -4.6090E+00 -3.3040E+00 -3.0640E+00 -3.5850E+00 -4.5920E+00 -3.2890E+00 -3.0500E+00 -3.5690E+00 -4.5760E+00 -3.2740E+00 -3.0370E+00 -3.5520E+00 -4.4440E+00 -3.1550E+00 -2.9280E+00 -3.4210E+00 -4.4270E+00 -3.1400E+00 -2.9140E+00 -3.4050E+00 -4.3940E+00 -3.1100E+00 -2.8870E+00 -3.3720E+00 -4.2620E+00 -2.9910E+00 -2.7780E+00 -3.2410E+00 -4.0970E+00 -2.8420E+00 -2.6420E+00 -3.0770E+00 -4.0640E+00 -2.8120E+00 -2.6140E+00 -3.0440E+00 -4.0150E+00 -2.7680E+00 -2.5740E+00 -2.9950E+00 -3.8500E+00 -2.6190E+00 -2.4380E+00 -2.8310E+00 -3.6850E+00 -2.4700E+00 -2.3020E+00 -2.6670E+00 -3.6360E+00 -2.4260E+00 -2.2610E+00 -2.6180E+00 -3.6190E+00 -2.4110E+00 -2.2470E+00 -2.6020E+00 -3.5860E+00 -2.3810E+00 -2.2200E+00 -2.5690E+00 -3.5040E+00 -2.3070E+00 -2.1520E+00 -2.4870E+00 -3.4870E+00 -2.2920E+00 -2.1390E+00 -2.4710E+00 -3.4380E+00 -2.2480E+00 -2.0980E+00 -2.4220E+00 -3.3550E+00 -2.1740E+00 -2.0300E+00 -2.3400E+00 -3.3060E+00 -2.1290E+00 -1.9890E+00 -2.2910E+00 -3.2890E+00 -2.1140E+00 -1.9760E+00 -2.2750E+00 -3.2730E+00 -2.0990E+00 -1.9620E+00 -2.2580E+00 -3.2560E+00 -2.0850E+00 -1.9480E+00 -2.2420E+00 -3.2230E+00 -2.0550E+00 -1.9210E+00 -2.2090E+00 -3.2060E+00 -2.0400E+00 -1.9080E+00 -2.1930E+00 -3.1570E+00 -1.9960E+00 -1.8670E+00 -2.1440E+00 -3.0750E+00 -1.9220E+00 -1.7990E+00 -2.0620E+00 -3.0580E+00 -1.9070E+00 -1.7860E+00 -2.0460E+00 -3.0250E+00 -1.8770E+00 -1.7590E+00 -2.0130E+00 -3.0080E+00 -1.8620E+00 -1.7450E+00 -1.9970E+00 -2.9590E+00 -1.8180E+00 -1.7050E+00 -1.9480E+00 -2.9100E+00 -1.7740E+00 -1.6640E+00 -1.8990E+00 -2.8930E+00 -1.7590E+00 -1.6500E+00 -1.8830E+00 -2.8600E+00 -1.7290E+00 -1.6230E+00 -1.8500E+00 -2.8430E+00 -1.7140E+00 -1.6100E+00 -1.8340E+00 -2.6950E+00 -1.5810E+00 -1.4880E+00 -1.6870E+00 -2.6780E+00 -1.5670E+00 -1.4750E+00 -1.6710E+00 -2.6120E+00 -1.5080E+00 -1.4210E+00 -1.6050E+00 -2.5800E+00 -1.4780E+00 -1.3940E+00 -1.5730E+00 -2.5630E+00 -1.4630E+00 -1.3800E+00 -1.5570E+00 -2.4310E+00 -1.3450E+00 -1.2720E+00 -1.4270E+00 -2.3820E+00 -1.3010E+00 -1.2320E+00 -1.3780E+00 -2.3650E+00 -1.2860E+00 -1.2180E+00 -1.3620E+00 -2.2000E+00 -1.1390E+00 -1.0840E+00 -1.1990E+00 -2.0520E+00 -1.0080E+00 -9.6356E-01 -1.0540E+00 -2.0350E+00 -9.9288E-01 -9.5019E-01 -1.0380E+00 -1.7870E+00 -7.7421E-01 -7.5037E-01 -7.9620E-01 -1.3750E+00 -4.1578E-01 -4.2268E-01 -4.0093E-01 -1.0450E+00 -1.4885E-01 -1.7464E-01 -1.2280E-01 -9.6250E-01 -9.5153E-02 -1.1923E-01 -9.4532E-02 -5.5000E-01 -3.4982E-02 -2.2343E-02 -5.4165E-02 -1.3750E-01 -9.0360E-03 -5.7160E-03 -1.4121E-02 +2.7500E-01 +1.3165E-02 +8.2598E-03 +2.0660E-02 +6.8750E-01 +3.0937E-02 +1.9314E-02 +4.8578E-02 +1.1000E+00 +4.6318E-02 +2.8733E-02 +7.2821E-02 +1.5130E+00 +5.9302E-02 +3.6479E-02 +9.3441E-02 +1.9250E+00 +6.9897E-02 +4.2523E-02 +1.1053E-01 +2.3380E+00 +7.8128E-02 +4.6843E-02 +1.2419E-01 +2.7500E+00 +8.4043E-02 +4.9457E-02 +1.3460E-01 +3.1620E+00 +8.7743E-02 +5.0582E-02 +1.4193E-01 +3.5750E+00 +8.9530E-02 +5.0945E-02 +1.4646E-01 +3.9880E+00 +9.0225E-02 +5.1108E-02 +1.4874E-01 +4.4000E+00 +9.0576E-02 +5.1211E-02 +1.4980E-01 +4.8120E+00 +9.0814E-02 +5.1287E-02 +1.5043E-01 +5.2250E+00 +9.1002E-02 +5.1353E-02 +1.5091E-01 +5.6380E+00 +9.1182E-02 +5.1440E-02 +1.5132E-01 +6.0500E+00 +9.1421E-02 +5.1593E-02 +1.5178E-01 +6.4630E+00 +9.1827E-02 +5.1888E-02 +1.5246E-01 +6.8750E+00 +9.2547E-02 +5.2405E-02 +1.5359E-01 +7.2880E+00 +9.3737E-02 +5.3224E-02 +1.5545E-01 +7.7000E+00 +9.5535E-02 +5.4412E-02 +1.5829E-01 +8.1130E+00 +9.8051E-02 +5.6016E-02 +1.6233E-01 +8.5250E+00 +1.0136E-01 +5.8065E-02 +1.6770E-01 +8.9380E+00 +1.0548E-01 +6.0568E-02 +1.7447E-01 +9.3500E+00 +1.1044E-01 +6.3521E-02 +1.8266E-01 +9.7630E+00 +1.1619E-01 +6.6908E-02 +1.9222E-01 +1.0175E+01 +1.2272E-01 +7.0706E-02 +2.0310E-01 +1.0588E+01 +1.2996E-01 +7.4889E-02 +2.1523E-01 +1.1000E+01 +1.3787E-01 +7.9426E-02 +2.2850E-01 | [Pullup] | voltage I(typ) I(min) I(max) | -5.5000E+00 +2.1335E-01 +1.3603E-01 +3.3119E-01 -5.0880E+00 +1.9732E-01 +1.2586E-01 +3.0617E-01 -4.6750E+00 +1.8125E-01 +1.1568E-01 +2.8109E-01 -4.2620E+00 +1.6518E-01 +1.0549E-01 +2.5601E-01 -3.8500E+00 +1.4915E-01 +9.5325E-02 +2.3099E-01 -3.4380E+00 +1.3312E-01 +8.5162E-02 +2.0597E-01 -3.0250E+00 +1.1705E-01 +7.4975E-02 +1.8089E-01 -2.6120E+00 +1.0098E-01 +6.4788E-02 +1.5581E-01 -2.2000E+00 +8.4952E-02 +5.4625E-02 +1.3079E-01 -1.7870E+00 +6.8883E-02 +4.4438E-02 +1.0571E-01 -1.3750E+00 +5.2852E-02 +3.4275E-02 +8.0690E-02 -9.9550E-01 +3.8086E-02 +2.4914E-02 +5.7644E-02 +2.7500E-01 -1.0235E-02 -6.4180E-03 -1.6126E-02 +6.8750E-01 -2.4055E-02 -1.5005E-02 -3.7924E-02 +1.1000E+00 -3.6012E-02 -2.2306E-02 -5.6874E-02 +1.5130E+00 -4.6134E-02 -2.8317E-02 -7.3088E-02 +1.9250E+00 -5.4472E-02 -3.3051E-02 -8.6701E-02 +2.3380E+00 -6.1092E-02 -3.6542E-02 -9.7860E-02 +2.7500E+00 -6.6090E-02 -3.8883E-02 -1.0673E-01 +3.1620E+00 -6.9641E-02 -4.0330E-02 -1.1352E-01 +3.5750E+00 -7.2098E-02 -4.1258E-02 -1.1855E-01 +3.9880E+00 -7.3852E-02 -4.1923E-02 -1.2236E-01 +4.4000E+00 -7.5124E-02 -4.2456E-02 -1.2536E-01 +4.8120E+00 -7.6127E-02 -4.2921E-02 -1.2758E-01 +5.2250E+00 -7.6979E-02 -4.5208E-02 -1.2933E-01 +5.6380E+00 -7.8122E-02 -2.4430E-01 -1.3079E-01 +6.0500E+00 -1.6050E-01 -5.6188E-01 -1.3214E-01 +6.4630E+00 -4.9314E-01 -8.9238E-01 -1.4102E-01 +6.5450E+00 -5.6420E-01 -9.5912E-01 -1.5176E-01 +6.8750E+00 -8.5272E-01 -1.2270E+00 -4.0531E-01 +7.2880E+00 -1.2180E+00 -1.5640E+00 -7.9824E-01 +7.5680E+00 -1.4690E+00 -1.7940E+00 -1.0710E+00 +7.7000E+00 -1.5870E+00 -1.9030E+00 -1.2010E+00 +7.9810E+00 -1.8380E+00 -2.1340E+00 -1.4760E+00 +8.0300E+00 -1.8820E+00 -2.1740E+00 -1.5250E+00 +8.0470E+00 -1.8970E+00 -2.1880E+00 -1.5410E+00 +8.0960E+00 -1.9420E+00 -2.2290E+00 -1.5900E+00 +8.1130E+00 -1.9560E+00 -2.2420E+00 -1.6060E+00 +8.2610E+00 -2.0900E+00 -2.3650E+00 -1.7530E+00 +8.2780E+00 -2.1050E+00 -2.3780E+00 -1.7690E+00 +8.3270E+00 -2.1490E+00 -2.4190E+00 -1.8180E+00 +8.3440E+00 -2.1640E+00 -2.4330E+00 -1.8340E+00 +8.4260E+00 -2.2380E+00 -2.5010E+00 -1.9160E+00 +8.4430E+00 -2.2530E+00 -2.5140E+00 -1.9320E+00 +8.5250E+00 -2.3270E+00 -2.5820E+00 -2.0140E+00 +8.5420E+00 -2.3420E+00 -2.5960E+00 -2.0300E+00 +8.6240E+00 -2.4160E+00 -2.6640E+00 -2.1120E+00 +8.6410E+00 -2.4310E+00 -2.6780E+00 -2.1280E+00 +8.7230E+00 -2.5050E+00 -2.7460E+00 -2.2100E+00 +8.7400E+00 -2.5200E+00 -2.7590E+00 -2.2260E+00 +8.8220E+00 -2.5940E+00 -2.8270E+00 -2.3080E+00 +8.8390E+00 -2.6090E+00 -2.8410E+00 -2.3240E+00 +8.9380E+00 -2.6980E+00 -2.9230E+00 -2.4220E+00 +9.0700E+00 -2.8170E+00 -3.0320E+00 -2.5530E+00 +9.1690E+00 -2.9070E+00 -3.1140E+00 -2.6510E+00 +9.2020E+00 -2.9360E+00 -3.1410E+00 -2.6840E+00 +9.3010E+00 -3.0260E+00 -3.2230E+00 -2.7820E+00 +9.3500E+00 -3.0700E+00 -3.2640E+00 -2.8310E+00 +9.4330E+00 -3.1450E+00 -3.3320E+00 -2.9130E+00 +9.4660E+00 -3.1740E+00 -3.3590E+00 -2.9460E+00 +9.5650E+00 -3.2640E+00 -3.4410E+00 -3.0440E+00 +9.5980E+00 -3.2940E+00 -3.4680E+00 -3.0770E+00 +9.7300E+00 -3.4130E+00 -3.5770E+00 -3.2080E+00 +9.7630E+00 -3.4420E+00 -3.6050E+00 -3.2410E+00 +9.8450E+00 -3.5170E+00 -3.6730E+00 -3.3230E+00 +9.8620E+00 -3.5320E+00 -3.6870E+00 -3.3390E+00 +9.8780E+00 -3.5470E+00 -3.7000E+00 -3.3560E+00 +9.8950E+00 -3.5620E+00 -3.7140E+00 -3.3720E+00 +1.0010E+01 -3.6660E+00 -3.8090E+00 -3.4870E+00 +1.0027E+01 -3.6810E+00 -3.8230E+00 -3.5030E+00 +1.0043E+01 -3.6960E+00 -3.8370E+00 -3.5200E+00 +1.0060E+01 -3.7110E+00 -3.8500E+00 -3.5360E+00 +1.0175E+01 -3.8150E+00 -3.9460E+00 -3.6510E+00 +1.0192E+01 -3.8300E+00 -3.9600E+00 -3.6670E+00 +1.0208E+01 -3.8450E+00 -3.9730E+00 -3.6840E+00 +1.0225E+01 -3.8600E+00 -3.9870E+00 -3.7000E+00 +1.0373E+01 -3.9940E+00 -4.1100E+00 -3.8480E+00 +1.0390E+01 -4.0090E+00 -4.1240E+00 -3.8640E+00 +1.0423E+01 -4.0390E+00 -4.1510E+00 -3.8970E+00 +1.0538E+01 -4.1430E+00 -4.2470E+00 -4.0120E+00 +1.0555E+01 -4.1580E+00 -4.2600E+00 -4.0280E+00 +1.0571E+01 -4.1730E+00 -4.2740E+00 -4.0450E+00 +1.0588E+01 -4.1880E+00 -4.2880E+00 -4.0610E+00 +1.0604E+01 -4.2030E+00 -4.3010E+00 -4.0780E+00 +1.0621E+01 -4.2180E+00 -4.3150E+00 -4.0940E+00 +1.0736E+01 -4.3220E+00 -4.4110E+00 -4.2090E+00 +1.0753E+01 -4.3370E+00 -4.4240E+00 -4.2250E+00 +1.0769E+01 -4.3520E+00 -4.4380E+00 -4.2420E+00 +1.0786E+01 -4.3670E+00 -4.4520E+00 -4.2580E+00 +1.0802E+01 -4.3820E+00 -4.4650E+00 -4.2750E+00 +1.0819E+01 -4.3970E+00 -4.4790E+00 -4.2910E+00 +1.0868E+01 -4.4410E+00 -4.5200E+00 -4.3400E+00 +1.1000E+01 -4.5610E+00 -4.6290E+00 -4.4720E+00 | [Ramp] | variable typ min max dV/dt_r 2.1060E+00/8.6069E-10 1.5220E+00/1.5600E-09 2.6470E+00/5.9146E-10 dV/dt_f 2.3030E+00/3.2170E-09 1.7470E+00/5.4920E-09 2.8070E+00/1.8180E-09 R_load = 75 | [Rising Waveform] R_fixture = 75 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | time V(typ) V(min) V(max) | +0.0000E+00 +1.8565E-11 +5.3157E-10 +3.2410E-12 +5.0000E-10 +1.7020E-06 +2.2700E-06 +1.1380E-06 +1.0000E-09 +1.2400E-06 +1.9230E-06 +6.6728E-07 +1.5000E-09 -1.2910E-06 +6.6436E-07 -9.1478E-07 +2.0100E-09 -6.7880E-06 -2.3144E-07 -3.4000E-05 +2.3700E-09 +5.3682E-04 -2.3543E-05 -2.5251E-02 +2.3800E-09 +2.5436E-04 -2.5851E-05 -2.3828E-02 +2.3900E-09 -8.9661E-05 -2.8386E-05 -2.1372E-02 +2.4000E-09 -4.8214E-04 -3.1284E-05 -1.7779E-02 +2.4100E-09 -9.2061E-04 -3.5018E-05 -1.2980E-02 +2.4200E-09 -1.4070E-03 -3.9040E-05 -6.9420E-03 +2.4300E-09 -1.9380E-03 -4.2966E-05 +3.4807E-04 +2.4400E-09 -2.5130E-03 -4.6828E-05 +8.8740E-03 +2.4500E-09 -3.1380E-03 -5.0266E-05 +1.8637E-02 +2.4600E-09 -3.8150E-03 -5.2421E-05 +2.9562E-02 +2.4700E-09 -4.5400E-03 -5.2865E-05 +4.1657E-02 +2.4800E-09 -5.3010E-03 -5.1265E-05 +5.4880E-02 +2.4900E-09 -6.0940E-03 -4.7231E-05 +6.9206E-02 +2.5100E-09 -7.7620E-03 -3.0117E-05 +1.0100E-01 +2.9100E-09 +2.2212E-02 -4.2510E-03 +1.3930E+00 +2.9400E-09 +4.1870E-02 -5.6180E-03 +1.5290E+00 +3.0100E-09 +1.0131E-01 -9.0110E-03 +1.8670E+00 +3.0600E-09 +1.5508E-01 -1.1439E-02 +2.1210E+00 +3.0700E-09 +1.6691E-01 -1.1915E-02 +2.1730E+00 +3.0900E-09 +1.9155E-01 -1.2853E-02 +2.2760E+00 +3.1200E-09 +2.3084E-01 -1.4218E-02 +2.4300E+00 +3.1700E-09 +3.0230E-01 -1.6358E-02 +2.6830E+00 +3.1900E-09 +3.3296E-01 -1.7154E-02 +2.7800E+00 +3.2100E-09 +3.6481E-01 -1.7905E-02 +2.8750E+00 +3.2300E-09 +3.9789E-01 -1.8602E-02 +2.9670E+00 +3.2600E-09 +4.4988E-01 -1.9520E-02 +3.0980E+00 +3.3200E-09 +5.6191E-01 -2.0776E-02 +3.3350E+00 +3.3500E-09 +6.2174E-01 -2.1036E-02 +3.4400E+00 +3.3900E-09 +7.0539E-01 -2.0891E-02 +3.5670E+00 +3.4100E-09 +7.4891E-01 -2.0561E-02 +3.6250E+00 +3.4600E-09 +8.6282E-01 -1.8766E-02 +3.7550E+00 +3.4900E-09 +9.3479E-01 -1.6869E-02 +3.8230E+00 +3.5100E-09 +9.8424E-01 -1.5196E-02 +3.8650E+00 +3.5300E-09 +1.0350E+00 -1.3161E-02 +3.9040E+00 +3.5500E-09 +1.0860E+00 -1.0746E-02 +3.9400E+00 +3.6200E-09 +1.2720E+00 +9.9993E-04 +4.0490E+00 +3.6300E-09 +1.3000E+00 +3.1280E-03 +4.0630E+00 +3.7000E-09 +1.4920E+00 +2.1502E-02 +4.1450E+00 +3.8600E-09 +1.9340E+00 +8.6586E-02 +4.2680E+00 +3.9500E-09 +2.1720E+00 +1.3653E-01 +4.3100E+00 +3.9600E-09 +2.1980E+00 +1.4266E-01 +4.3140E+00 +3.9700E-09 +2.2230E+00 +1.4890E-01 +4.3170E+00 +4.0200E-09 +2.3460E+00 +1.8192E-01 +4.3330E+00 +4.0300E-09 +2.3700E+00 +1.8887E-01 +4.3360E+00 +4.1300E-09 +2.5910E+00 +2.6456E-01 +4.3580E+00 +4.1600E-09 +2.6500E+00 +2.8938E-01 +4.3630E+00 +4.1700E-09 +2.6690E+00 +2.9787E-01 +4.3640E+00 +4.2100E-09 +2.7420E+00 +3.3290E-01 +4.3700E+00 +4.2200E-09 +2.7590E+00 +3.4192E-01 +4.3710E+00 +4.2700E-09 +2.8400E+00 +3.8865E-01 +4.3770E+00 +4.2800E-09 +2.8560E+00 +3.9831E-01 +4.3780E+00 +4.2900E-09 +2.8700E+00 +4.0806E-01 +4.3790E+00 +4.3400E-09 +2.9400E+00 +4.5814E-01 +4.3840E+00 +4.3800E-09 +2.9900E+00 +4.9958E-01 +4.3870E+00 +4.4400E-09 +3.0560E+00 +5.6355E-01 +4.3910E+00 +4.5200E-09 +3.1310E+00 +6.5132E-01 +4.3950E+00 +4.5900E-09 +3.1850E+00 +7.2960E-01 +4.3980E+00 +4.6000E-09 +3.1920E+00 +7.4086E-01 +4.3980E+00 +4.6100E-09 +3.1990E+00 +7.5213E-01 +4.3990E+00 +4.8000E-09 +3.3010E+00 +9.6766E-01 +4.4040E+00 +4.8100E-09 +3.3050E+00 +9.7900E-01 +4.4040E+00 +5.0200E-09 +3.3740E+00 +1.2140E+00 +4.4080E+00 +5.5300E-09 +3.4540E+00 +1.7200E+00 +4.4110E+00 +5.6500E-09 +3.4640E+00 +1.8200E+00 +4.4110E+00 +5.6600E-09 +3.4650E+00 +1.8280E+00 +4.4110E+00 +6.0300E-09 +3.4840E+00 +2.0770E+00 +4.4120E+00 +6.5300E-09 +3.4980E+00 +2.2850E+00 +4.4120E+00 +7.0300E-09 +3.5040E+00 +2.3940E+00 +4.4120E+00 +7.5400E-09 +3.5070E+00 +2.4530E+00 +4.4120E+00 +8.0400E-09 +3.5080E+00 +2.4860E+00 +4.4120E+00 +8.5400E-09 +3.5090E+00 +2.5050E+00 +4.4120E+00 +9.0400E-09 +3.5090E+00 +2.5170E+00 +4.4120E+00 +9.5500E-09 +3.5090E+00 +2.5240E+00 +4.4120E+00 +1.0050E-08 +3.5090E+00 +2.5290E+00 +4.4120E+00 +1.0550E-08 +3.5090E+00 +2.5320E+00 +4.4120E+00 +1.1060E-08 +3.5090E+00 +2.5330E+00 +4.4120E+00 +1.1560E-08 +3.5090E+00 +2.5340E+00 +4.4120E+00 +1.2060E-08 +3.5090E+00 +2.5350E+00 +4.4120E+00 +1.2560E-08 +3.5090E+00 +2.5360E+00 +4.4120E+00 +1.3070E-08 +3.5090E+00 +2.5360E+00 +4.4120E+00 +1.3570E-08 +3.5090E+00 +2.5360E+00 +4.4120E+00 +1.4070E-08 +3.5090E+00 +2.5360E+00 +4.4120E+00 +1.4570E-08 +3.5090E+00 +2.5360E+00 +4.4120E+00 +1.5080E-08 +3.5090E+00 +2.5360E+00 +4.4120E+00 +1.5580E-08 +3.5090E+00 +2.5360E+00 +4.4120E+00 +1.6080E-08 +3.5090E+00 +2.5360E+00 +4.4120E+00 +1.6590E-08 +3.5090E+00 +2.5360E+00 +4.4120E+00 +1.7090E-08 +3.5090E+00 +2.5360E+00 +4.4120E+00 +1.7590E-08 +3.5090E+00 +2.5360E+00 +4.4120E+00 +1.8090E-08 +3.5090E+00 +2.5360E+00 +4.4120E+00 +1.8600E-08 +3.5090E+00 +2.5360E+00 +4.4120E+00 +1.9100E-08 +3.5090E+00 +2.5360E+00 +4.4120E+00 +1.9600E-08 +3.5090E+00 +2.5360E+00 +4.4120E+00 +3.0000E-08 +3.5090E+00 +2.5360E+00 +4.4120E+00 | [Rising Waveform] R_fixture = 75 V_fixture = 5.0 V_fixture_min = 4.5 V_fixture_max = 5.5 | time V(typ) V(min) V(max) | +0.0000E+00 +1.1610E+00 +1.5880E+00 +8.2094E-01 +5.0000E-10 +1.1610E+00 +1.5880E+00 +8.2095E-01 +1.0000E-09 +1.1610E+00 +1.5880E+00 +8.2095E-01 +1.5000E-09 +1.1610E+00 +1.5880E+00 +8.2094E-01 +2.0100E-09 +1.1610E+00 +1.5880E+00 +8.2094E-01 +2.3700E-09 +1.1600E+00 +1.5880E+00 +8.5784E-01 +2.3800E-09 +1.1600E+00 +1.5880E+00 +8.6898E-01 +2.3900E-09 +1.1590E+00 +1.5880E+00 +8.8217E-01 +2.4000E-09 +1.1590E+00 +1.5880E+00 +8.9747E-01 +2.4100E-09 +1.1580E+00 +1.5880E+00 +9.1488E-01 +2.4200E-09 +1.1580E+00 +1.5880E+00 +9.3439E-01 +2.4400E-09 +1.1570E+00 +1.5880E+00 +9.7962E-01 +2.4500E-09 +1.1570E+00 +1.5880E+00 +1.0050E+00 +2.4700E-09 +1.1570E+00 +1.5880E+00 +1.0640E+00 +2.4900E-09 +1.1580E+00 +1.5880E+00 +1.1310E+00 +2.5000E-09 +1.1590E+00 +1.5880E+00 +1.1670E+00 +2.5200E-09 +1.1600E+00 +1.5880E+00 +1.2450E+00 +2.5300E-09 +1.1620E+00 +1.5880E+00 +1.2870E+00 +2.5400E-09 +1.1630E+00 +1.5880E+00 +1.3310E+00 +2.5600E-09 +1.1680E+00 +1.5880E+00 +1.4250E+00 +2.5700E-09 +1.1700E+00 +1.5880E+00 +1.4740E+00 +2.5900E-09 +1.1770E+00 +1.5880E+00 +1.5780E+00 +2.6600E-09 +1.2150E+00 +1.5880E+00 +1.9820E+00 +2.6800E-09 +1.2320E+00 +1.5870E+00 +2.1080E+00 +2.7100E-09 +1.2630E+00 +1.5860E+00 +2.3040E+00 +2.7300E-09 +1.2870E+00 +1.5850E+00 +2.4400E+00 +2.7700E-09 +1.3460E+00 +1.5840E+00 +2.7230E+00 +2.8000E-09 +1.4010E+00 +1.5830E+00 +2.9420E+00 +2.8400E-09 +1.4880E+00 +1.5830E+00 +3.2400E+00 +2.8800E-09 +1.5910E+00 +1.5840E+00 +3.5340E+00 +2.9000E-09 +1.6470E+00 +1.5860E+00 +3.6750E+00 +2.9200E-09 +1.7060E+00 +1.5880E+00 +3.8110E+00 +2.9300E-09 +1.7370E+00 +1.5900E+00 +3.8770E+00 +2.9600E-09 +1.8340E+00 +1.5950E+00 +4.0630E+00 +2.9800E-09 +1.9020E+00 +1.6000E+00 +4.1790E+00 +2.9900E-09 +1.9370E+00 +1.6030E+00 +4.2340E+00 +3.0100E-09 +2.0090E+00 +1.6090E+00 +4.3380E+00 +3.0300E-09 +2.0830E+00 +1.6170E+00 +4.4340E+00 +3.0400E-09 +2.1210E+00 +1.6210E+00 +4.4800E+00 +3.0600E-09 +2.1990E+00 +1.6310E+00 +4.5660E+00 +3.0700E-09 +2.2390E+00 +1.6360E+00 +4.6070E+00 +3.0800E-09 +2.2790E+00 +1.6420E+00 +4.6460E+00 +3.0900E-09 +2.3190E+00 +1.6490E+00 +4.6830E+00 +3.1100E-09 +2.4020E+00 +1.6620E+00 +4.7530E+00 +3.1400E-09 +2.5290E+00 +1.6860E+00 +4.8470E+00 +3.1900E-09 +2.7460E+00 +1.7370E+00 +4.9780E+00 +3.2900E-09 +3.1950E+00 +1.8750E+00 +5.1640E+00 +3.3500E-09 +3.4640E+00 +1.9790E+00 +5.2410E+00 +3.3800E-09 +3.5950E+00 +2.0360E+00 +5.2730E+00 +3.4000E-09 +3.6790E+00 +2.0760E+00 +5.2920E+00 +3.4200E-09 +3.7610E+00 +2.1170E+00 +5.3090E+00 +3.4500E-09 +3.8770E+00 +2.1800E+00 +5.3330E+00 +3.4700E-09 +3.9510E+00 +2.2230E+00 +5.3470E+00 +3.5100E-09 +4.0880E+00 +2.3110E+00 +5.3720E+00 +3.5200E-09 +4.1200E+00 +2.3340E+00 +5.3770E+00 +3.5500E-09 +4.2120E+00 +2.4020E+00 +5.3930E+00 +3.5700E-09 +4.2680E+00 +2.4480E+00 +5.4030E+00 +3.6700E-09 +4.5040E+00 +2.6810E+00 +5.4400E+00 +3.6900E-09 +4.5420E+00 +2.7280E+00 +5.4460E+00 +4.0200E-09 +4.8860E+00 +3.4860E+00 +5.4900E+00 +4.1100E-09 +4.9210E+00 +3.6740E+00 +5.4920E+00 +4.1900E-09 +4.9420E+00 +3.8230E+00 +5.4940E+00 +4.5100E-09 +4.9780E+00 +4.2250E+00 +5.4980E+00 +4.5200E-09 +4.9790E+00 +4.2340E+00 +5.4980E+00 +5.0200E-09 +4.9920E+00 +4.4360E+00 +5.4990E+00 +5.5300E-09 +4.9960E+00 +4.4770E+00 +5.5000E+00 +6.0300E-09 +4.9980E+00 +4.4870E+00 +5.5000E+00 +6.5300E-09 +4.9990E+00 +4.4920E+00 +5.5000E+00 +7.0300E-09 +5.0000E+00 +4.4950E+00 +5.5000E+00 +7.5400E-09 +5.0000E+00 +4.4970E+00 +5.5000E+00 +8.0400E-09 +5.0000E+00 +4.4980E+00 +5.5000E+00 +8.5400E-09 +5.0000E+00 +4.4990E+00 +5.5000E+00 +9.0400E-09 +5.0000E+00 +4.4990E+00 +5.5000E+00 +9.5500E-09 +5.0000E+00 +4.4990E+00 +5.5000E+00 +1.0050E-08 +5.0000E+00 +4.5000E+00 +5.5000E+00 +1.0550E-08 +5.0000E+00 +4.5000E+00 +5.5000E+00 +1.1060E-08 +5.0000E+00 +4.5000E+00 +5.5000E+00 +1.1560E-08 +5.0000E+00 +4.5000E+00 +5.5000E+00 +1.2060E-08 +5.0000E+00 +4.5000E+00 +5.5000E+00 +1.2560E-08 +5.0000E+00 +4.5000E+00 +5.5000E+00 +1.3070E-08 +5.0000E+00 +4.5000E+00 +5.5000E+00 +1.3570E-08 +5.0000E+00 +4.5000E+00 +5.5000E+00 +1.4070E-08 +5.0000E+00 +4.5000E+00 +5.5000E+00 +1.4570E-08 +5.0000E+00 +4.5000E+00 +5.5000E+00 +1.5080E-08 +5.0000E+00 +4.5000E+00 +5.5000E+00 +1.5580E-08 +5.0000E+00 +4.5000E+00 +5.5000E+00 +1.6080E-08 +5.0000E+00 +4.5000E+00 +5.5000E+00 +1.6590E-08 +5.0000E+00 +4.5000E+00 +5.5000E+00 +1.7090E-08 +5.0000E+00 +4.5000E+00 +5.5000E+00 +1.7590E-08 +5.0000E+00 +4.5000E+00 +5.5000E+00 +1.8090E-08 +5.0000E+00 +4.5000E+00 +5.5000E+00 +1.8600E-08 +5.0000E+00 +4.5000E+00 +5.5000E+00 +1.9100E-08 +5.0000E+00 +4.5000E+00 +5.5000E+00 +1.9600E-08 +5.0000E+00 +4.5000E+00 +5.5000E+00 +3.0000E-08 +5.0000E+00 +4.5000E+00 +5.5000E+00 | [Falling Waveform] R_fixture = 75 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | time V(typ) V(min) V(max) | +0.0000E+00 +3.5090E+00 +2.5360E+00 +4.4120E+00 +6.0000E-10 +3.5090E+00 +2.5360E+00 +4.4120E+00 +1.2000E-09 +3.5090E+00 +2.5360E+00 +4.4120E+00 +1.8000E-09 +3.5090E+00 +2.5360E+00 +4.4120E+00 +2.4000E-09 +3.5090E+00 +2.5360E+00 +4.4110E+00 +2.4200E-09 +3.5090E+00 +2.5360E+00 +4.4110E+00 +2.5400E-09 +3.5090E+00 +2.5360E+00 +4.4380E+00 +2.5700E-09 +3.5090E+00 +2.5360E+00 +4.4320E+00 +2.5800E-09 +3.5090E+00 +2.5360E+00 +4.4270E+00 +2.6100E-09 +3.5090E+00 +2.5360E+00 +4.3970E+00 +2.6200E-09 +3.5090E+00 +2.5360E+00 +4.3840E+00 +2.6500E-09 +3.5090E+00 +2.5360E+00 +4.3300E+00 +2.6600E-09 +3.5090E+00 +2.5360E+00 +4.3080E+00 +2.6800E-09 +3.5080E+00 +2.5360E+00 +4.2570E+00 +2.7100E-09 +3.5090E+00 +2.5360E+00 +4.1670E+00 +2.7200E-09 +3.5090E+00 +2.5360E+00 +4.1330E+00 +2.7300E-09 +3.5090E+00 +2.5360E+00 +4.0960E+00 +2.7400E-09 +3.5100E+00 +2.5360E+00 +4.0570E+00 +2.7500E-09 +3.5100E+00 +2.5360E+00 +4.0160E+00 +2.7600E-09 +3.5110E+00 +2.5360E+00 +3.9720E+00 +2.7700E-09 +3.5120E+00 +2.5360E+00 +3.9240E+00 +2.7800E-09 +3.5130E+00 +2.5360E+00 +3.8730E+00 +2.7900E-09 +3.5140E+00 +2.5360E+00 +3.8180E+00 +2.8000E-09 +3.5150E+00 +2.5360E+00 +3.7590E+00 +2.8100E-09 +3.5170E+00 +2.5360E+00 +3.6950E+00 +2.8200E-09 +3.5180E+00 +2.5360E+00 +3.6260E+00 +2.8300E-09 +3.5190E+00 +2.5360E+00 +3.5530E+00 +2.8400E-09 +3.5210E+00 +2.5360E+00 +3.4760E+00 +2.8500E-09 +3.5220E+00 +2.5360E+00 +3.3960E+00 +2.8600E-09 +3.5220E+00 +2.5360E+00 +3.3120E+00 +2.8800E-09 +3.5230E+00 +2.5360E+00 +3.1360E+00 +2.9900E-09 +3.4860E+00 +2.5360E+00 +2.0770E+00 +3.0000E-09 +3.4780E+00 +2.5360E+00 +1.9810E+00 +3.0200E-09 +3.4580E+00 +2.5360E+00 +1.7970E+00 +3.0300E-09 +3.4470E+00 +2.5360E+00 +1.7080E+00 +3.0400E-09 +3.4350E+00 +2.5360E+00 +1.6210E+00 +3.0600E-09 +3.4080E+00 +2.5360E+00 +1.4570E+00 +3.0700E-09 +3.3930E+00 +2.5360E+00 +1.3790E+00 +3.0800E-09 +3.3760E+00 +2.5360E+00 +1.3040E+00 +3.0900E-09 +3.3590E+00 +2.5360E+00 +1.2320E+00 +3.1000E-09 +3.3400E+00 +2.5360E+00 +1.1640E+00 +3.1100E-09 +3.3200E+00 +2.5360E+00 +1.0980E+00 +3.1200E-09 +3.2990E+00 +2.5360E+00 +1.0360E+00 +3.1300E-09 +3.2760E+00 +2.5360E+00 +9.7583E-01 +3.1400E-09 +3.2520E+00 +2.5370E+00 +9.1891E-01 +3.1500E-09 +3.2260E+00 +2.5370E+00 +8.6470E-01 +3.1600E-09 +3.1990E+00 +2.5370E+00 +8.1310E-01 +3.1700E-09 +3.1700E+00 +2.5370E+00 +7.6399E-01 +3.1800E-09 +3.1390E+00 +2.5370E+00 +7.1725E-01 +3.1900E-09 +3.1070E+00 +2.5380E+00 +6.7281E-01 +3.2000E-09 +3.0720E+00 +2.5380E+00 +6.3057E-01 +3.2300E-09 +2.9600E+00 +2.5390E+00 +5.1628E-01 +3.2600E-09 +2.8350E+00 +2.5410E+00 +4.1915E-01 +3.2800E-09 +2.7450E+00 +2.5420E+00 +3.6312E-01 +3.5900E-09 +1.2150E+00 +2.4580E+00 +3.8479E-02 +3.6000E-09 +1.1740E+00 +2.4490E+00 +3.6000E-02 +3.6200E-09 +1.0960E+00 +2.4290E+00 +3.1551E-02 +3.7400E-09 +7.0865E-01 +2.2610E+00 +1.4824E-02 +4.2000E-09 +9.4225E-02 +1.1870E+00 +1.4920E-03 +4.8000E-09 +7.4850E-03 +2.8858E-01 +9.6200E-03 +5.4000E-09 +8.2509E-04 +4.8834E-02 +3.6200E-03 +6.0000E-09 +1.6883E-04 +9.0510E-03 +1.6330E-03 +6.6000E-09 +7.9520E-03 +1.8450E-03 +7.6597E-04 +7.2000E-09 +4.2150E-03 +3.8109E-04 +3.6199E-04 +7.8000E-09 +2.2730E-03 +5.7624E-05 +1.7148E-04 +8.4000E-09 +1.2460E-03 +1.0690E-04 +8.1307E-05 +9.0000E-09 +6.8375E-04 +5.0060E-03 +3.8568E-05 +9.6000E-09 +3.7533E-04 +5.2900E-03 +1.8299E-05 +1.0200E-08 +2.0607E-04 +3.4330E-03 +8.6820E-06 +1.0800E-08 +1.1317E-04 +2.2150E-03 +4.1200E-06 +1.1400E-08 +6.2160E-05 +1.4270E-03 +1.9550E-06 +1.2000E-08 +3.4147E-05 +9.1462E-04 +9.2767E-07 +1.2600E-08 +1.8759E-05 +5.8436E-04 +4.4022E-07 +1.3200E-08 +1.0306E-05 +3.7268E-04 +2.0891E-07 +1.3800E-08 +5.6620E-06 +2.3751E-04 +9.9141E-08 +1.4400E-08 +3.1110E-06 +1.5133E-04 +4.7054E-08 +1.5000E-08 +1.7090E-06 +9.6427E-05 +2.2337E-08 +1.5600E-08 +9.3905E-07 +6.1448E-05 +1.0607E-08 +1.6200E-08 +5.1595E-07 +3.9161E-05 +5.0400E-09 +1.6800E-08 +2.8349E-07 +2.4959E-05 +2.3980E-09 +1.7400E-08 +1.5577E-07 +1.5909E-05 +1.1440E-09 +1.8000E-08 +8.5602E-08 +1.0140E-05 +5.4846E-10 +1.8600E-08 +4.7048E-08 +6.4640E-06 +2.6550E-10 +1.9200E-08 +2.5864E-08 +4.1200E-06 +1.3092E-10 +1.9800E-08 +1.4225E-08 +2.6260E-06 +6.6801E-11 +2.0400E-08 +7.8300E-09 +1.6740E-06 +3.6132E-11 +2.1000E-08 +4.3150E-09 +1.0670E-06 +2.1364E-11 +2.1600E-08 +2.3840E-09 +6.8058E-07 +1.4170E-11 +2.2200E-08 +1.3230E-09 +4.3401E-07 +1.0588E-11 +2.2800E-08 +7.3948E-10 +2.7685E-07 +8.7340E-12 +2.3400E-08 +4.1860E-10 +1.7667E-07 +7.7150E-12 +2.3990E-08 +2.4419E-10 +1.1366E-07 +7.1140E-12 | [Falling Waveform] R_fixture = 75 V_fixture = 5.0 V_fixture_min = 4.5 V_fixture_max = 5.5 | time V(typ) V(min) V(max) | +0.0000E+00 +5.0000E+00 +4.5000E+00 +5.5000E+00 +6.0000E-10 +5.0000E+00 +4.5000E+00 +5.5000E+00 +1.2000E-09 +5.0000E+00 +4.5000E+00 +5.5000E+00 +1.8000E-09 +5.0000E+00 +4.5000E+00 +5.5000E+00 +2.4000E-09 +5.0000E+00 +4.5000E+00 +5.4970E+00 +2.4400E-09 +5.0000E+00 +4.5000E+00 +5.4990E+00 +2.5500E-09 +5.0000E+00 +4.5000E+00 +5.5380E+00 +2.5700E-09 +5.0000E+00 +4.5000E+00 +5.5400E+00 +2.5900E-09 +5.0000E+00 +4.5000E+00 +5.5380E+00 +2.6200E-09 +4.9990E+00 +4.5000E+00 +5.5260E+00 +2.6300E-09 +4.9990E+00 +4.5000E+00 +5.5200E+00 +2.6500E-09 +4.9990E+00 +4.5000E+00 +5.5030E+00 +2.6700E-09 +4.9990E+00 +4.5000E+00 +5.4830E+00 +2.7400E-09 +4.9980E+00 +4.5000E+00 +5.3930E+00 +2.7500E-09 +4.9980E+00 +4.5000E+00 +5.3790E+00 +2.9700E-09 +5.0370E+00 +4.5000E+00 +4.9530E+00 +2.9900E-09 +5.0380E+00 +4.5000E+00 +4.8970E+00 +3.0000E-09 +5.0380E+00 +4.5000E+00 +4.8680E+00 +3.0100E-09 +5.0370E+00 +4.5000E+00 +4.8360E+00 +3.0300E-09 +5.0340E+00 +4.5000E+00 +4.7660E+00 +3.0400E-09 +5.0330E+00 +4.5000E+00 +4.7290E+00 +3.0500E-09 +5.0300E+00 +4.4990E+00 +4.6900E+00 +3.2200E-09 +4.9410E+00 +4.4990E+00 +3.8960E+00 +3.2700E-09 +4.9010E+00 +4.5000E+00 +3.6650E+00 +3.3100E-09 +4.8660E+00 +4.5030E+00 +3.4920E+00 +3.3400E-09 +4.8380E+00 +4.5060E+00 +3.3700E+00 +3.3800E-09 +4.7990E+00 +4.5100E+00 +3.2210E+00 +3.4100E-09 +4.7690E+00 +4.5140E+00 +3.1200E+00 +3.4300E-09 +4.7480E+00 +4.5160E+00 +3.0580E+00 +3.4500E-09 +4.7260E+00 +4.5190E+00 +3.0000E+00 +3.4700E-09 +4.7030E+00 +4.5210E+00 +2.9450E+00 +3.5000E-09 +4.6680E+00 +4.5240E+00 +2.8710E+00 +3.5600E-09 +4.5940E+00 +4.5290E+00 +2.7440E+00 +3.5900E-09 +4.5540E+00 +4.5310E+00 +2.6910E+00 +3.6000E-09 +4.5400E+00 +4.5310E+00 +2.6740E+00 +3.6100E-09 +4.5260E+00 +4.5310E+00 +2.6590E+00 +3.6200E-09 +4.5110E+00 +4.5310E+00 +2.6430E+00 +3.6500E-09 +4.4660E+00 +4.5310E+00 +2.6020E+00 +3.6600E-09 +4.4510E+00 +4.5310E+00 +2.5890E+00 +3.6700E-09 +4.4340E+00 +4.5300E+00 +2.5760E+00 +3.7900E-09 +4.2080E+00 +4.5160E+00 +2.4620E+00 +3.8800E-09 +4.0200E+00 +4.4950E+00 +2.4060E+00 +4.2000E-09 +3.4520E+00 +4.3680E+00 +2.3100E+00 +4.3100E-09 +3.3200E+00 +4.3120E+00 +2.2960E+00 +4.3500E-09 +3.2790E+00 +4.2910E+00 +2.2920E+00 +4.3600E-09 +3.2690E+00 +4.2850E+00 +2.2910E+00 +4.4100E-09 +3.2230E+00 +4.2580E+00 +2.2870E+00 +4.4200E-09 +3.2150E+00 +4.2520E+00 +2.2870E+00 +4.5900E-09 +3.0930E+00 +4.1510E+00 +2.2790E+00 +4.6200E-09 +3.0760E+00 +4.1320E+00 +2.2690E+00 +4.6600E-09 +3.0540E+00 +4.1050E+00 +2.2400E+00 +4.6800E-09 +3.0440E+00 +4.0910E+00 +2.2180E+00 +4.7000E-09 +3.0350E+00 +4.0770E+00 +2.1920E+00 +4.7100E-09 +3.0300E+00 +4.0700E+00 +2.1770E+00 +4.8000E-09 +2.9920E+00 +4.0000E+00 +2.0000E+00 +4.8300E-09 +2.9820E+00 +3.9760E+00 +1.9280E+00 +4.9800E-09 +2.9370E+00 +3.8510E+00 +1.5440E+00 +5.2500E-09 +2.8860E+00 +3.6550E+00 +1.0790E+00 +5.3400E-09 +2.8740E+00 +3.6030E+00 +1.0100E+00 +5.4000E-09 +2.8680E+00 +3.5720E+00 +9.7926E-01 +6.0000E-09 +2.8340E+00 +3.3750E+00 +8.6671E-01 +6.6000E-09 +2.5660E+00 +3.2900E+00 +8.3949E-01 +6.9300E-09 +2.0350E+00 +3.2660E+00 +8.3276E-01 +7.2000E-09 +1.6430E+00 +3.2520E+00 +8.2922E-01 +7.3300E-09 +1.5140E+00 +3.2470E+00 +8.2794E-01 +7.8000E-09 +1.3050E+00 +3.2350E+00 +8.2479E-01 +8.4000E-09 +1.2250E+00 +3.2270E+00 +8.2276E-01 +8.8500E-09 +1.1990E+00 +3.2210E+00 +8.2198E-01 +9.0000E-09 +1.1930E+00 +3.1960E+00 +8.2181E-01 +9.3000E-09 +1.1840E+00 +3.0570E+00 +8.2154E-01 +9.6000E-09 +1.1780E+00 +2.8290E+00 +8.2136E-01 +1.0200E-08 +1.1700E+00 +2.3140E+00 +8.2114E-01 +1.0470E-08 +1.1680E+00 +2.1170E+00 +8.2109E-01 +1.0480E-08 +1.1680E+00 +2.1100E+00 +8.2108E-01 +1.0490E-08 +1.1680E+00 +2.1040E+00 +8.2108E-01 +1.0800E-08 +1.1660E+00 +1.9320E+00 +8.2104E-01 +1.1400E-08 +1.1640E+00 +1.7550E+00 +8.2099E-01 +1.2000E-08 +1.1630E+00 +1.6820E+00 +8.2097E-01 +1.2600E-08 +1.1620E+00 +1.6440E+00 +8.2096E-01 +1.3200E-08 +1.1620E+00 +1.6220E+00 +8.2095E-01 +1.3800E-08 +1.1610E+00 +1.6100E+00 +8.2095E-01 +1.4400E-08 +1.1610E+00 +1.6020E+00 +8.2095E-01 +1.5000E-08 +1.1610E+00 +1.5970E+00 +8.2095E-01 +1.5600E-08 +1.1610E+00 +1.5930E+00 +8.2095E-01 +1.6200E-08 +1.1610E+00 +1.5910E+00 +8.2095E-01 +1.6800E-08 +1.1610E+00 +1.5900E+00 +8.2095E-01 +1.7400E-08 +1.1610E+00 +1.5890E+00 +8.2094E-01 +1.8000E-08 +1.1610E+00 +1.5890E+00 +8.2094E-01 +1.8600E-08 +1.1610E+00 +1.5880E+00 +8.2094E-01 +1.9200E-08 +1.1610E+00 +1.5880E+00 +8.2094E-01 +1.9800E-08 +1.1610E+00 +1.5880E+00 +8.2094E-01 +2.0400E-08 +1.1610E+00 +1.5880E+00 +8.2094E-01 +2.1000E-08 +1.1610E+00 +1.5880E+00 +8.2094E-01 +2.1600E-08 +1.1610E+00 +1.5880E+00 +8.2094E-01 +2.2200E-08 +1.1610E+00 +1.5880E+00 +8.2094E-01 +2.2800E-08 +1.1610E+00 +1.5880E+00 +8.2094E-01 +2.3400E-08 +1.1610E+00 +1.5880E+00 +8.2094E-01 +2.3990E-08 +1.1610E+00 +1.5880E+00 +8.2094E-01 | | End [Model] LV04AT_OUTSMI_50 | | [END]