| *************************************************** | Nexperia BV | BG Analog and Logic IC's | | IBIS model of 74HCT02 | QUAD 2-INPUT NOR GATE; TTL | | |[Packages]: |[Package1]: SO14 (D) 14-pins package |[Package2]: TSSOP14 (PW) 14-pins package |[Package3]: DHVQFN14 (BQ) 14-pins package |[Package4]: DHXQFN (BZ) 14-Pin Packages | *************************************************** | [IBIS Ver] 3.2 [File Name] hct02.ibs [File Rev] 1.0 [Date] 30-Sep-2022 [Source] File created from simulations by BG Analog and Logic IC's, Nexperia BV | [Notes] V1.0 Ibis model. | | Revision History | Version Date Author/ Description | Editor | 1.0 Sep 2022 JPB Initial Version | | [Disclaimer] Disclaimers Limited warranty and liability - Information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties, expressed or implied, as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia takes no responsibility for the content in this document if provided by an information source outside of Nexperia. In no event shall Nexperia be liable for any indirect, incidental, punitive, special or consequential damages (including - without limitation - lost profits, lost savings, business interruption, costs related to the removal or replacement of any products or rework charges) whether or not such damages are based on tort (including negligence), warranty, breach of contract or any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, Nexperia's aggregate and cumulative liability towards customer for the products described herein shall be limited in accordance with the Terms and conditions of commercial sale of Nexperia. Right to make changes - Nexperia reserves the right to make changes to information published in this document, including without limitation specifications and product descriptions, at any time and without notice. This document supersedes and replaces all information supplied prior to the publication hereof. Suitability for use - Nexperia products are not designed, authorized or warranted to be suitable for use in life support, life-critical or safety-critical systems or equipment, nor in applications where failure or malfunction of an Nexperia product can reasonably be expected to result in personal injury, death or severe property or environmental damage. Nexperia and its suppliers accept no liability for inclusion and/or use of Nexperia products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk. Applications - Applications that are described herein for any of these products are for illustrative purposes only. Nexperia makes no representation or warranty that such applications will be suitable for the specified use without further testing or modification. Customers are responsible for the design and operation of their applications and products using Nexperia products, and Nexperia accepts no liability for any assistance with applications or customer product design. It is customer's sole responsibility to determine whether the Nexperia product is suitable and fit for the customer's applications and products planned, as well as for the planned application and use of customer's third party customer(s). Customers should provide appropriate design and operating safeguards to minimize the risks associated with their applications and products. Nexperia does not accept any liability related to any default, damage, costs or problem which is based on any weakness or default in the customer's applications or products, or the application or use by customer's third party customer(s). Customer is responsible for doing all necessary testing for the customer's applications and products using Nexperia products in order to avoid a default of the applications and the products or of the application or use by customer's third party customer(s). Nexperia does not accept any liability in this respect. Export control - This document as well as the item(s) described herein may be subject to export control regulations. Export might require a prior authorization from competent authorities. Translations - A non-English (translated) version of a document is for reference only. The English version shall prevail in case of any discrepancy between the translated and English versions. Trademarks Notice: All referenced brands, product names, service names and trademarks are the property of their respective owners. | |End Disclaimer | | [Copyright] (C) Copyright 2021 Nexperia BV All rights reserved | |******************************************************** | Info for SO14 (D) 14-pins package |******************************************************** | [Component] 74HCT02_D [Manufacturer] Nexperia BV | [Package] | Typ Min Max R_pkg 8.750E-02 8.344E-02 9.153E-02 L_pkg 2.517E-09 1.870E-09 3.281E-09 C_pkg 5.707E-13 4.125E-13 7.093E-13 | [Pin] signal_name model_name R_pin L_pin C_pin 1 1Y HCT02_STDOUTI 9.153E-02 3.281E-09 7.087E-13 2 1A HCT02_IN 8.818E-02 2.552E-09 6.079E-13 3 1B HCT02_IN 8.486E-02 2.046E-09 4.748E-13 4 2Y HCT02_STDOUTI 8.345E-02 1.871E-09 4.130E-13 5 2A HCT02_IN 8.484E-02 2.045E-09 4.747E-13 6 2B HCT02_IN 8.816E-02 2.551E-09 6.078E-13 7 GND GND 9.150E-02 3.279E-09 7.087E-13 8 3A HCT02_IN 9.149E-02 3.271E-09 7.090E-13 9 3B HCT02_IN 8.815E-02 2.552E-09 6.075E-13 10 3Y HCT02_STDOUTI 8.485E-02 2.048E-09 4.744E-13 11 4A HCT02_IN 8.344E-02 1.870E-09 4.125E-13 12 4B HCT02_IN 8.486E-02 2.048E-09 4.742E-13 13 4Y HCT02_STDOUTI 8.817E-02 2.554E-09 6.075E-13 14 VCC POWER 9.149E-02 3.272E-09 7.093E-13 | | |******************************************************** | Info for TSSOP14 (PW) 14-pins package |******************************************************** | [Component] 74HCT02_PW [Manufacturer] Nexperia BV | [Package] | Typ Min Max R_pkg 9.039E-02 8.837E-02 9.258E-02 L_pkg 2.569E-09 2.308E-09 2.948E-09 C_pkg 4.034E-13 3.661E-13 4.305E-13 | [Pin] signal_name model_name R_pin L_pin C_pin 1 1Y HCT02_STDOUTI 9.257E-02 2.948E-09 4.192E-13 2 1A HCT02_IN 9.070E-02 2.549E-09 4.305E-13 3 1B HCT02_IN 8.892E-02 2.345E-09 3.792E-13 4 2Y HCT02_STDOUTI 8.839E-02 2.310E-09 3.661E-13 5 2A HCT02_IN 8.891E-02 2.344E-09 3.793E-13 6 2B HCT02_IN 9.070E-02 2.547E-09 4.299E-13 7 GND GND 9.258E-02 2.944E-09 4.196E-13 8 3A HCT02_IN 9.256E-02 2.942E-09 4.195E-13 9 3B HCT02_IN 9.068E-02 2.546E-09 4.301E-13 10 3Y HCT02_STDOUTI 8.890E-02 2.342E-09 3.792E-13 11 4A HCT02_IN 8.837E-02 2.308E-09 3.661E-13 12 4B HCT02_IN 8.890E-02 2.345E-09 3.794E-13 13 4Y HCT02_STDOUTI 9.068E-02 2.550E-09 4.302E-13 14 VCC POWER 9.256E-02 2.947E-09 4.194E-13 | | |******************************************************** | Info for DHVQFN14 (BQ) 14-pins package |******************************************************** | [Component] 74HCT02_BQ [Manufacturer] Nexperia BV | [Package] | Typ Min Max R_pkg 6.335E-02 5.611E-02 7.171E-02 L_pkg 9.743E-10 8.629E-10 1.103E-09 C_pkg 1.398E-13 1.323E-13 1.477E-13 | [Pin] signal_name model_name R_pin L_pin C_pin 1 1Y HCT02_STDOUTI 5.998E-02 9.226E-10 1.369E-13 2 1A HCT02_IN 7.171E-02 1.103E-09 1.473E-13 3 1B HCT02_IN 6.197E-02 9.530E-10 1.382E-13 4 2Y HCT02_STDOUTI 5.611E-02 8.629E-10 1.325E-13 5 2A HCT02_IN 6.197E-02 9.529E-10 1.391E-13 6 2B HCT02_IN 7.171E-02 1.103E-09 1.477E-13 7 GND GND 5.998E-02 9.227E-10 1.370E-13 8 3A HCT02_IN 5.998E-02 9.226E-10 1.371E-13 9 3B HCT02_IN 7.171E-02 1.103E-09 1.473E-13 10 3Y HCT02_STDOUTI 6.197E-02 9.531E-10 1.381E-13 11 4A HCT02_IN 5.611E-02 8.630E-10 1.323E-13 12 4B HCT02_IN 6.197E-02 9.530E-10 1.391E-13 13 4Y HCT02_STDOUTI 7.171E-02 1.103E-09 1.477E-13 14 VCC POWER 5.998E-02 9.226E-10 1.370E-13 | | |******************************************************** | Info for DHXQFN (BZ) 14-Pin Packages |******************************************************** | [Component] 74HCT02_BZ [Manufacturer] Nexperia BV | [Package] | typ min max R_pkg 18.10E-03 15.70E-03 19.10E-03 L_pkg 2.12E-09 1.76E-09 2.65E-09 C_pkg 0.59E-12 0.55E-12 0.64E-12 | [Pin] signal_name model_name R_pin L_pin C_pin 1 1Y HCT02_STDOUTI 19.10E-03 2.65E-09 0.58E-12 2 1A HCT02_IN 17.70E-03 2.07E-09 0.64E-12 3 1B HCT02_IN 18.70E-03 1.82E-09 0.57E-12 4 2Y HCT02_STDOUTI 15.70E-03 1.76E-09 0.55E-12 5 2A HCT02_IN 18.70E-03 1.82E-09 0.57E-12 6 2B HCT02_IN 17.70E-03 2.07E-09 0.63E-12 7 GND GND 19.10E-03 2.65E-09 0.60E-12 8 3A HCT02_IN 19.10E-03 2.65E-09 0.60E-12 9 3B HCT02_IN 17.80E-03 2.07E-09 0.64E-12 10 3Y HCT02_STDOUTI 18.70E-03 1.82E-09 0.57E-12 11 4A HCT02_IN 15.70E-03 1.76E-09 0.55E-12 12 4B HCT02_IN 18.70E-03 1.82E-09 0.57E-12 13 4Y HCT02_STDOUTI 17.80E-03 2.07E-09 0.64E-12 14 VCC POWER 19.10E-03 2.65E-09 0.60E-12 | [Model Selector] HCT02_STDOUTI HCT02_STDOUTI_50 5.0V Vcc Output model; inverting | [Model Selector] HCT02_IN HCT02_IN_50 5.0V Vcc Input model | | Remark: If your software does not support the Model Selector | Please comment out the lines of the Model Selector, which | contain the name of the Model, except the one you want to use. | |************************************************************************ | Model HCT02_STDOUTI_50 |************************************************************************ | [Model] HCT02_STDOUTI_50 Model_type Output Polarity Inverting Vmeas = 2.5V Cref = 5e-11 Rref = 1e+06 Vref = 0V C_comp 1.0351pF 0.6551pF 1.5025pF | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | | Timing Thresholds | Vmeas 2.5 2.25 2.75 | | |Ambient temperature: 25 85 -40 | [Temperature Range] 35 95 -30 | [Voltage Range] 5.0 4.5 5.5 | |Process Range nominal slow fast | [Pulldown] | voltage I(typ) I(min) I(max) | -5.5000E+00 -9.1636E-01 -1.0260E+00 -8.2607E-01 -5.1000E+00 -8.3616E-01 -9.3711E-01 -7.5289E-01 -4.7000E+00 -7.5602E-01 -8.4831E-01 -6.7975E-01 -4.3000E+00 -6.7595E-01 -7.5960E-01 -6.0666E-01 -3.9000E+00 -5.9597E-01 -6.7100E-01 -5.3365E-01 -3.5000E+00 -5.1610E-01 -5.8254E-01 -4.6073E-01 -3.1000E+00 -4.3640E-01 -4.9427E-01 -3.8795E-01 -2.7000E+00 -3.5691E-01 -4.0624E-01 -3.1536E-01 -2.3000E+00 -2.7775E-01 -3.1859E-01 -2.4308E-01 -1.9000E+00 -1.9914E-01 -2.3154E-01 -1.7136E-01 -1.5000E+00 -1.2165E-01 -1.4567E-01 -1.0092E-01 -1.4125E+00 -1.0499E-01 -1.2717E-01 -8.5895E-02 -1.3250E+00 -8.8528E-02 -1.0884E-01 -7.1183E-02 -1.2375E+00 -7.2340E-02 -9.0744E-02 -5.7035E-02 -1.1500E+00 -5.6599E-02 -7.2987E-02 -4.4150E-02 -1.0625E+00 -4.1666E-02 -5.5754E-02 -3.4799E-02 -9.7500E-01 -2.8487E-02 -3.9426E-02 -3.0735E-02 -8.8750E-01 -1.9618E-02 -2.4901E-02 -2.7953E-02 -8.0000E-01 -1.6268E-02 -1.4408E-02 -2.5220E-02 -7.1250E-01 -1.4402E-02 -1.0058E-02 -2.2483E-02 -6.2500E-01 -1.2634E-02 -8.4931E-03 -1.9741E-02 -5.3750E-01 -1.0866E-02 -7.2825E-03 -1.6995E-02 -4.5000E-01 -9.0985E-03 -6.0931E-03 -1.4244E-02 -3.6250E-01 -7.3318E-03 -4.9001E-03 -1.1491E-02 -2.7500E-01 -5.5724E-03 -3.7137E-03 -8.7545E-03 -1.8750E-01 -3.8415E-03 -2.5432E-03 -6.0911E-03 -1.0000E-01 -2.0834E-03 -1.3668E-03 -3.3496E-03 -1.2500E-02 -2.6513E-04 -1.7224E-04 -4.3275E-04 7.5000E-02 1.6139E-03 1.0389E-03 2.6751E-03 1.6250E-01 3.5445E-03 2.2610E-03 5.9680E-03 2.5000E-01 5.5100E-03 3.4871E-03 9.4023E-03 3.3750E-01 7.4320E-03 4.6884E-03 1.2731E-02 4.2500E-01 9.3182E-03 5.8677E-03 1.5977E-02 5.1250E-01 1.1182E-02 7.0295E-03 1.9184E-02 6.0000E-01 1.3024E-02 8.1741E-03 2.2355E-02 6.8750E-01 1.4846E-02 9.3011E-03 2.5493E-02 7.7500E-01 1.6645E-02 1.0410E-02 2.8596E-02 8.6250E-01 1.8423E-02 1.1501E-02 3.1665E-02 9.5000E-01 2.0178E-02 1.2573E-02 3.4699E-02 1.0375E+00 2.1910E-02 1.3625E-02 3.7697E-02 1.1250E+00 2.3620E-02 1.4658E-02 4.0658E-02 1.2125E+00 2.5305E-02 1.5671E-02 4.3583E-02 1.3000E+00 2.6966E-02 1.6663E-02 4.6470E-02 1.3875E+00 2.8602E-02 1.7634E-02 4.9319E-02 1.4750E+00 3.0213E-02 1.8583E-02 5.2129E-02 1.5625E+00 3.1797E-02 1.9509E-02 5.4899E-02 1.6500E+00 3.3356E-02 2.0412E-02 5.7629E-02 1.7375E+00 3.4887E-02 2.1291E-02 6.0318E-02 1.8250E+00 3.6390E-02 2.2146E-02 6.2965E-02 1.9125E+00 3.7865E-02 2.2976E-02 6.5569E-02 2.0000E+00 3.9311E-02 2.3780E-02 6.8130E-02 2.0875E+00 4.0727E-02 2.4557E-02 7.0646E-02 2.1750E+00 4.2112E-02 2.5307E-02 7.3118E-02 2.2625E+00 4.3466E-02 2.6028E-02 7.5543E-02 2.3500E+00 4.4788E-02 2.6720E-02 7.7921E-02 2.4375E+00 4.6077E-02 2.7382E-02 8.0252E-02 2.5250E+00 4.7333E-02 2.8012E-02 8.2534E-02 2.6125E+00 4.8554E-02 2.8610E-02 8.4766E-02 2.7000E+00 4.9739E-02 2.9175E-02 8.6948E-02 2.7875E+00 5.0888E-02 2.9705E-02 8.9078E-02 2.8750E+00 5.1999E-02 3.0199E-02 9.1155E-02 2.9625E+00 5.3072E-02 3.0657E-02 9.3178E-02 3.0500E+00 5.4105E-02 3.1076E-02 9.5146E-02 3.1375E+00 5.5097E-02 3.1455E-02 9.7058E-02 3.2250E+00 5.6048E-02 3.1794E-02 9.8913E-02 3.3125E+00 5.6955E-02 3.2091E-02 1.0071E-01 3.4000E+00 5.7818E-02 3.2345E-02 1.0245E-01 3.4875E+00 5.8635E-02 3.2557E-02 1.0412E-01 3.5750E+00 5.9405E-02 3.2728E-02 1.0574E-01 3.6625E+00 6.0126E-02 3.2861E-02 1.0729E-01 3.7500E+00 6.0797E-02 3.2959E-02 1.0877E-01 3.8375E+00 6.1416E-02 3.3031E-02 1.1019E-01 3.9250E+00 6.1982E-02 3.3082E-02 1.1154E-01 4.0125E+00 6.2494E-02 3.3119E-02 1.1282E-01 4.1000E+00 6.2950E-02 3.3147E-02 1.1403E-01 4.1875E+00 6.3348E-02 3.3169E-02 1.1517E-01 4.2750E+00 6.3690E-02 3.3187E-02 1.1623E-01 4.3625E+00 6.3975E-02 3.3203E-02 1.1722E-01 4.4500E+00 6.4205E-02 3.3218E-02 1.1813E-01 4.5375E+00 6.4385E-02 3.3231E-02 1.1896E-01 4.6250E+00 6.4521E-02 3.3245E-02 1.1971E-01 4.7125E+00 6.4622E-02 3.3258E-02 1.2038E-01 4.8000E+00 6.4697E-02 3.3272E-02 1.2096E-01 4.8875E+00 6.4754E-02 3.3286E-02 1.2147E-01 4.9750E+00 6.4799E-02 3.3299E-02 1.2190E-01 5.0625E+00 6.4841E-02 3.3313E-02 1.2224E-01 5.1500E+00 6.4884E-02 3.3327E-02 1.2252E-01 5.2375E+00 6.4927E-02 3.3340E-02 1.2273E-01 5.3250E+00 6.4970E-02 3.3354E-02 1.2290E-01 5.4125E+00 6.5012E-02 3.3367E-02 1.2302E-01 5.5000E+00 6.5055E-02 3.3381E-02 1.2312E-01 6.1111E+00 6.5356E-02 3.3476E-02 1.2383E-01 6.7222E+00 6.5656E-02 3.3572E-02 1.2453E-01 7.3333E+00 6.5956E-02 3.3667E-02 1.2524E-01 7.9444E+00 6.6256E-02 3.3762E-02 1.2594E-01 8.5556E+00 6.6556E-02 3.3858E-02 1.2664E-01 9.1667E+00 6.6856E-02 3.3953E-02 1.2735E-01 9.7778E+00 6.7156E-02 3.4048E-02 1.2805E-01 1.0389E+01 6.7456E-02 3.4144E-02 1.2876E-01 1.1000E+01 6.7756E-02 3.4239E-02 1.2946E-01 | [Pullup] | voltage I(typ) I(min) I(max) | -5.5000E+00 1.8376E+00 1.9730E+00 1.7145E+00 -5.1000E+00 1.6775E+00 1.8030E+00 1.5633E+00 -4.7000E+00 1.5175E+00 1.6331E+00 1.4121E+00 -4.3000E+00 1.3577E+00 1.4634E+00 1.2610E+00 -3.9000E+00 1.1980E+00 1.2938E+00 1.1101E+00 -3.5000E+00 1.0385E+00 1.1245E+00 9.5927E-01 -3.1000E+00 8.7931E-01 9.5554E-01 8.0869E-01 -2.7000E+00 7.2045E-01 7.8698E-01 6.5841E-01 -2.3000E+00 5.6214E-01 6.1906E-01 5.0859E-01 -1.9000E+00 4.0475E-01 4.5218E-01 3.5959E-01 -1.5000E+00 2.4920E-01 2.8729E-01 2.1234E-01 -1.4125E+00 2.1563E-01 2.5170E-01 1.8062E-01 -1.3250E+00 1.8235E-01 2.1638E-01 1.4924E-01 -1.2375E+00 1.4947E-01 1.8143E-01 1.1838E-01 -1.1500E+00 1.1719E-01 1.4700E-01 8.8429E-02 -1.0625E+00 8.5864E-02 1.1332E-01 6.0345E-02 -9.7500E-01 5.6343E-02 8.0867E-02 3.7459E-02 -8.8750E-01 3.0944E-02 5.0648E-02 2.7677E-02 -8.0000E-01 1.6003E-02 2.5235E-02 2.4679E-02 -7.1250E-01 1.2300E-02 1.0373E-02 2.2158E-02 -6.2500E-01 1.0752E-02 6.3990E-03 1.9727E-02 -5.3750E-01 9.3120E-03 5.2777E-03 1.7242E-02 -4.5000E-01 7.8578E-03 4.4164E-03 1.4680E-02 -3.6250E-01 6.3804E-03 3.5686E-03 1.2018E-02 -2.7500E-01 4.8601E-03 2.7143E-03 9.2329E-03 -1.8750E-01 3.3033E-03 1.8372E-03 6.3254E-03 -1.0000E-01 1.7520E-03 9.6944E-04 3.3739E-03 -1.2500E-02 2.1774E-04 1.1987E-04 4.2154E-04 7.5000E-02 -1.2924E-03 -7.0991E-04 -2.5039E-03 1.6250E-01 -2.7676E-03 -1.5176E-03 -5.3612E-03 2.5000E-01 -4.2074E-03 -2.3028E-03 -8.1500E-03 3.3750E-01 -5.6117E-03 -3.0655E-03 -1.0870E-02 4.2500E-01 -6.9804E-03 -3.8056E-03 -1.3523E-02 5.1250E-01 -8.3134E-03 -4.5230E-03 -1.6107E-02 6.0000E-01 -9.6108E-03 -5.2176E-03 -1.8624E-02 6.8750E-01 -1.0872E-02 -5.8894E-03 -2.1074E-02 7.7500E-01 -1.2098E-02 -6.5385E-03 -2.3457E-02 8.6250E-01 -1.3288E-02 -7.1647E-03 -2.5774E-02 9.5000E-01 -1.4443E-02 -7.7682E-03 -2.8024E-02 1.0375E+00 -1.5561E-02 -8.3488E-03 -3.0208E-02 1.1250E+00 -1.6644E-02 -8.9066E-03 -3.2326E-02 1.2125E+00 -1.7691E-02 -9.4415E-03 -3.4380E-02 1.3000E+00 -1.8703E-02 -9.9537E-03 -3.6368E-02 1.3875E+00 -1.9679E-02 -1.0443E-02 -3.8292E-02 1.4750E+00 -2.0619E-02 -1.0910E-02 -4.0151E-02 1.5625E+00 -2.1524E-02 -1.1354E-02 -4.1946E-02 1.6500E+00 -2.2393E-02 -1.1775E-02 -4.3678E-02 1.7375E+00 -2.3226E-02 -1.2173E-02 -4.5347E-02 1.8250E+00 -2.4024E-02 -1.2549E-02 -4.6952E-02 1.9125E+00 -2.4787E-02 -1.2902E-02 -4.8496E-02 2.0000E+00 -2.5514E-02 -1.3233E-02 -4.9977E-02 2.0875E+00 -2.6206E-02 -1.3542E-02 -5.1396E-02 2.1750E+00 -2.6864E-02 -1.3828E-02 -5.2754E-02 2.2625E+00 -2.7486E-02 -1.4093E-02 -5.4051E-02 2.3500E+00 -2.8073E-02 -1.4336E-02 -5.5288E-02 2.4375E+00 -2.8626E-02 -1.4557E-02 -5.6466E-02 2.5250E+00 -2.9145E-02 -1.4758E-02 -5.7584E-02 2.6125E+00 -2.9629E-02 -1.4938E-02 -5.8644E-02 2.7000E+00 -3.0081E-02 -1.5098E-02 -5.9646E-02 2.7875E+00 -3.0499E-02 -1.5240E-02 -6.0591E-02 2.8750E+00 -3.0885E-02 -1.5366E-02 -6.1480E-02 2.9625E+00 -3.1240E-02 -1.5476E-02 -6.2314E-02 3.0500E+00 -3.1564E-02 -1.5573E-02 -6.3095E-02 3.1375E+00 -3.1860E-02 -1.5659E-02 -6.3823E-02 3.2250E+00 -3.2129E-02 -1.5736E-02 -6.4502E-02 3.3125E+00 -3.2373E-02 -1.5805E-02 -6.5133E-02 3.4000E+00 -3.2595E-02 -1.5869E-02 -6.5719E-02 3.4875E+00 -3.2799E-02 -1.5927E-02 -6.6263E-02 3.5750E+00 -3.2988E-02 -1.5980E-02 -6.6770E-02 3.6625E+00 -3.3165E-02 -1.6029E-02 -6.7246E-02 3.7500E+00 -3.3330E-02 -1.6074E-02 -6.7695E-02 3.8375E+00 -3.3485E-02 -1.6116E-02 -6.8124E-02 3.9250E+00 -3.3629E-02 -1.6155E-02 -6.8539E-02 4.0125E+00 -3.3763E-02 -1.6191E-02 -6.8943E-02 4.1000E+00 -3.3887E-02 -1.6226E-02 -6.9337E-02 4.1875E+00 -3.4001E-02 -1.6258E-02 -6.9716E-02 4.2750E+00 -3.4107E-02 -1.6289E-02 -7.0078E-02 4.3625E+00 -3.4205E-02 -1.6318E-02 -7.0417E-02 4.4500E+00 -3.4296E-02 -1.6346E-02 -7.0733E-02 4.5375E+00 -3.4380E-02 -1.6374E-02 -7.1025E-02 4.6250E+00 -3.4460E-02 -1.6405E-02 -7.1295E-02 4.7125E+00 -3.4534E-02 -1.6435E-02 -7.1544E-02 4.8000E+00 -3.4604E-02 -1.6466E-02 -7.1775E-02 4.8875E+00 -3.4670E-02 -1.6497E-02 -7.1989E-02 4.9750E+00 -3.4733E-02 -1.6527E-02 -7.2188E-02 5.0625E+00 -3.4801E-02 -1.6558E-02 -7.2373E-02 5.1500E+00 -3.4872E-02 -1.6589E-02 -7.2547E-02 5.2375E+00 -3.4943E-02 -1.6619E-02 -7.2710E-02 5.3250E+00 -3.5014E-02 -1.6650E-02 -7.2863E-02 5.4125E+00 -3.5085E-02 -1.6680E-02 -7.3008E-02 5.5000E+00 -3.5156E-02 -1.6711E-02 -7.3144E-02 6.1111E+00 -3.5652E-02 -1.6925E-02 -7.4248E-02 6.7222E+00 -3.6148E-02 -1.7139E-02 -7.5352E-02 7.3333E+00 -3.6644E-02 -1.7353E-02 -7.6456E-02 7.9444E+00 -3.7140E-02 -1.7567E-02 -7.7560E-02 8.5556E+00 -3.7637E-02 -1.7781E-02 -7.8664E-02 9.1667E+00 -3.8133E-02 -1.7994E-02 -7.9768E-02 9.7778E+00 -3.8629E-02 -1.8208E-02 -8.0872E-02 1.0389E+01 -3.9125E-02 -1.8422E-02 -8.1976E-02 1.1000E+01 -3.9621E-02 -1.8636E-02 -8.3080E-02 | [Ramp] | variable typ min max | dV/dt_r 9.7574E-01/1.1779E-09 4.8083E-01/1.8252E-09 1.7489E+00/7.1606E-10 dV/dt_f 9.7573E-01/9.3647E-10 4.8121E-01/1.6824E-09 1.7489E+00/4.4646E-10 R_load = 50 | [Rising Waveform] R_fixture = 50 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | time V(typ) V(min) V(max) | 0.0000E+00 5.8246E-12 1.0244E-09 2.8904E-13 4.0000E-10 1.1765E-08 -2.0744E-08 5.7479E-09 8.0000E-10 1.6500E-07 5.2998E-08 4.3762E-08 1.2000E-09 9.9760E-08 1.7247E-07 1.8588E-07 1.6000E-09 -1.2767E-06 2.6675E-07 -1.5109E-05 2.0000E-09 -6.7000E-06 -1.5310E-06 1.0494E-04 2.1383E-09 -6.0866E-06 -1.8919E-06 2.8740E-04 2.2766E-09 -6.6573E-06 -1.9477E-06 1.0259E-03 2.4149E-09 -3.7972E-06 -1.9429E-06 -4.9051E-03 2.5532E-09 1.2081E-05 -2.0276E-06 -1.9057E-02 2.6915E-09 3.2457E-05 -1.9695E-06 -1.1199E-02 2.8298E-09 5.9991E-05 -1.9295E-06 9.6111E-02 2.9681E-09 1.0002E-04 -1.9489E-06 2.7957E-01 3.1064E-09 1.6506E-04 -2.0385E-06 5.0348E-01 3.2447E-09 3.0086E-04 -2.3181E-06 7.4946E-01 3.3830E-09 6.5231E-04 -2.3416E-06 1.0319E+00 3.5213E-09 1.1783E-04 -1.4114E-06 1.3587E+00 3.6596E-09 -2.2003E-03 5.9268E-07 1.7979E+00 3.7979E-09 -6.1129E-03 3.8932E-06 2.1965E+00 3.9362E-09 -1.1123E-02 8.0667E-06 2.4667E+00 4.0745E-09 -1.7712E-02 1.2703E-05 2.6395E+00 4.2128E-09 -1.7956E-02 1.7937E-05 2.7444E+00 4.3511E-09 -1.3255E-03 2.4127E-05 2.8030E+00 4.4894E-09 3.2240E-02 3.1653E-05 2.8363E+00 4.6277E-09 8.0524E-02 4.1032E-05 2.8603E+00 4.7660E-09 1.4156E-01 5.3148E-05 2.8775E+00 4.9043E-09 2.1288E-01 6.9628E-05 2.8894E+00 5.0426E-09 2.9207E-01 9.3682E-05 2.8975E+00 5.1809E-09 3.7780E-01 1.3309E-04 2.9030E+00 5.3191E-09 4.7014E-01 2.1389E-04 2.9067E+00 5.4574E-09 5.7175E-01 3.0499E-04 2.9093E+00 5.5957E-09 6.8838E-01 3.0461E-04 2.9110E+00 5.7340E-09 8.1985E-01 1.0087E-04 2.9122E+00 5.8723E-09 9.7189E-01 -3.5495E-04 2.9130E+00 6.0106E-09 1.1101E+00 -1.0940E-03 2.9136E+00 6.1489E-09 1.2217E+00 -2.1610E-03 2.9139E+00 6.2872E-09 1.3094E+00 -3.5041E-03 2.9142E+00 6.4255E-09 1.3765E+00 -5.1073E-03 2.9144E+00 6.5638E-09 1.4268E+00 -7.1305E-03 2.9145E+00 6.7021E-09 1.4658E+00 -9.2530E-03 2.9146E+00 6.8404E-09 1.4976E+00 -1.1445E-02 2.9147E+00 6.9787E-09 1.5237E+00 -1.2833E-02 2.9147E+00 7.1170E-09 1.5451E+00 -1.1848E-02 2.9147E+00 7.2553E-09 1.5622E+00 -7.6607E-03 2.9147E+00 7.3936E-09 1.5757E+00 -1.1601E-05 2.9147E+00 7.5319E-09 1.5864E+00 1.1069E-02 2.9148E+00 7.6702E-09 1.5948E+00 2.5418E-02 2.9148E+00 7.8085E-09 1.6014E+00 4.2876E-02 2.9148E+00 7.9468E-09 1.6066E+00 6.3298E-02 2.9148E+00 8.0851E-09 1.6107E+00 8.6499E-02 2.9148E+00 8.2234E-09 1.6139E+00 1.1221E-01 2.9148E+00 8.3617E-09 1.6165E+00 1.4012E-01 2.9148E+00 8.5000E-09 1.6185E+00 1.6995E-01 2.9148E+00 8.6383E-09 1.6201E+00 2.0154E-01 2.9148E+00 8.7766E-09 1.6214E+00 2.3479E-01 2.9148E+00 8.9149E-09 1.6224E+00 2.6976E-01 2.9148E+00 9.0532E-09 1.6232E+00 3.0676E-01 2.9148E+00 9.1915E-09 1.6238E+00 3.4680E-01 2.9148E+00 9.3298E-09 1.6243E+00 3.9029E-01 2.9148E+00 9.4681E-09 1.6247E+00 4.3766E-01 2.9148E+00 9.6064E-09 1.6250E+00 4.8436E-01 2.9148E+00 9.7447E-09 1.6253E+00 5.2658E-01 2.9148E+00 9.8830E-09 1.6255E+00 5.6304E-01 2.9148E+00 1.0021E-08 1.6256E+00 5.9400E-01 2.9148E+00 1.0160E-08 1.6257E+00 6.2072E-01 2.9148E+00 1.0298E-08 1.6258E+00 6.4406E-01 2.9148E+00 1.0436E-08 1.6259E+00 6.6454E-01 2.9148E+00 1.0574E-08 1.6260E+00 6.8272E-01 2.9148E+00 1.0713E-08 1.6260E+00 6.9886E-01 2.9148E+00 1.0851E-08 1.6261E+00 7.1311E-01 2.9148E+00 1.0989E-08 1.6261E+00 7.2559E-01 2.9148E+00 1.1128E-08 1.6261E+00 7.3642E-01 2.9148E+00 1.1266E-08 1.6262E+00 7.4578E-01 2.9148E+00 1.1404E-08 1.6262E+00 7.5383E-01 2.9148E+00 1.1543E-08 1.6262E+00 7.6075E-01 2.9148E+00 1.1681E-08 1.6262E+00 7.6668E-01 2.9148E+00 1.1819E-08 1.6262E+00 7.7177E-01 2.9148E+00 1.1957E-08 1.6262E+00 7.7613E-01 2.9148E+00 1.2096E-08 1.6262E+00 7.7987E-01 2.9148E+00 1.2234E-08 1.6262E+00 7.8306E-01 2.9148E+00 1.2372E-08 1.6262E+00 7.8580E-01 2.9148E+00 1.2511E-08 1.6262E+00 7.8815E-01 2.9148E+00 1.2649E-08 1.6262E+00 7.9016E-01 2.9148E+00 1.2787E-08 1.6262E+00 7.9189E-01 2.9148E+00 1.2926E-08 1.6262E+00 7.9336E-01 2.9148E+00 1.3064E-08 1.6262E+00 7.9463E-01 2.9148E+00 1.3202E-08 1.6262E+00 7.9572E-01 2.9148E+00 1.3340E-08 1.6262E+00 7.9665E-01 2.9148E+00 1.3479E-08 1.6262E+00 7.9745E-01 2.9148E+00 1.3617E-08 1.6262E+00 7.9813E-01 2.9148E+00 1.3755E-08 1.6262E+00 7.9872E-01 2.9148E+00 1.3894E-08 1.6262E+00 7.9923E-01 2.9148E+00 1.4032E-08 1.6262E+00 7.9966E-01 2.9148E+00 1.4170E-08 1.6262E+00 8.0003E-01 2.9148E+00 1.4309E-08 1.6262E+00 8.0035E-01 2.9148E+00 1.4447E-08 1.6262E+00 8.0062E-01 2.9148E+00 1.4585E-08 1.6262E+00 8.0086E-01 2.9148E+00 1.4723E-08 1.6262E+00 8.0106E-01 2.9148E+00 1.4862E-08 1.6262E+00 8.0138E-01 2.9148E+00 1.5000E-08 1.6262E+00 8.0138E-01 2.9148E+00 | [Rising Waveform] R_fixture = 50 V_fixture = 5.0 V_fixture_min = 4.5 V_fixture_max = 5.5 | time V(typ) V(min) V(max) | 0.0000E+00 2.5896E+00 2.9666E+00 2.0399E+00 4.0000E-10 2.5896E+00 2.9666E+00 2.0399E+00 8.0000E-10 2.5896E+00 2.9666E+00 2.0399E+00 1.2000E-09 2.5896E+00 2.9666E+00 2.0399E+00 1.6000E-09 2.5896E+00 2.9666E+00 2.0399E+00 2.0000E-09 2.5896E+00 2.9666E+00 2.0400E+00 2.1383E-09 2.5896E+00 2.9666E+00 2.0399E+00 2.2766E-09 2.5896E+00 2.9666E+00 2.0398E+00 2.4149E-09 2.5897E+00 2.9667E+00 2.0332E+00 2.5532E-09 2.5897E+00 2.9667E+00 2.0364E+00 2.6915E-09 2.5897E+00 2.9667E+00 2.0950E+00 2.8298E-09 2.5896E+00 2.9667E+00 2.3100E+00 2.9681E-09 2.5895E+00 2.9667E+00 2.7034E+00 3.1064E-09 2.5892E+00 2.9667E+00 3.3408E+00 3.2447E-09 2.5888E+00 2.9667E+00 4.0760E+00 3.3830E-09 2.5881E+00 2.9667E+00 4.5510E+00 3.5213E-09 2.5859E+00 2.9667E+00 4.8742E+00 3.6596E-09 2.5842E+00 2.9668E+00 5.1018E+00 3.7979E-09 2.5882E+00 2.9668E+00 5.2592E+00 3.9362E-09 2.6033E+00 2.9667E+00 5.3643E+00 4.0745E-09 2.6353E+00 2.9667E+00 5.4319E+00 4.2128E-09 2.6922E+00 2.9666E+00 5.4713E+00 4.3511E-09 2.7915E+00 2.9665E+00 5.4889E+00 4.4894E-09 2.9524E+00 2.9664E+00 5.4934E+00 4.6277E-09 3.2019E+00 2.9662E+00 5.4954E+00 4.7660E-09 3.5291E+00 2.9660E+00 5.4969E+00 4.9043E-09 3.8537E+00 2.9658E+00 5.4979E+00 5.0426E-09 4.1082E+00 2.9654E+00 5.4986E+00 5.1809E-09 4.3067E+00 2.9649E+00 5.4991E+00 5.3191E-09 4.4655E+00 2.9642E+00 5.4994E+00 5.4574E-09 4.5935E+00 2.9631E+00 5.4996E+00 5.5957E-09 4.6973E+00 2.9616E+00 5.4997E+00 5.7340E-09 4.7805E+00 2.9601E+00 5.4998E+00 5.8723E-09 4.8459E+00 2.9595E+00 5.4999E+00 6.0106E-09 4.8957E+00 2.9612E+00 5.4999E+00 6.1489E-09 4.9322E+00 2.9666E+00 5.4999E+00 6.2872E-09 4.9576E+00 2.9780E+00 5.5000E+00 6.4255E-09 4.9743E+00 2.9975E+00 5.5000E+00 6.5638E-09 4.9843E+00 3.0291E+00 5.5000E+00 6.7021E-09 4.9892E+00 3.0780E+00 5.5000E+00 6.8404E-09 4.9916E+00 3.1447E+00 5.5000E+00 6.9787E-09 4.9932E+00 3.2267E+00 5.5000E+00 7.1170E-09 4.9946E+00 3.3227E+00 5.5000E+00 7.2553E-09 4.9957E+00 3.4277E+00 5.5000E+00 7.3936E-09 4.9966E+00 3.5384E+00 5.5000E+00 7.5319E-09 4.9973E+00 3.6530E+00 5.5000E+00 7.6702E-09 4.9978E+00 3.7681E+00 5.5000E+00 7.8085E-09 4.9983E+00 3.8716E+00 5.5000E+00 7.9468E-09 4.9986E+00 3.9626E+00 5.5000E+00 8.0851E-09 4.9989E+00 4.0422E+00 5.5000E+00 8.2234E-09 4.9991E+00 4.1124E+00 5.5000E+00 8.3617E-09 4.9993E+00 4.1744E+00 5.5000E+00 8.5000E-09 4.9995E+00 4.2290E+00 5.5000E+00 8.6383E-09 4.9996E+00 4.2769E+00 5.5000E+00 8.7766E-09 4.9997E+00 4.3187E+00 5.5000E+00 8.9149E-09 4.9997E+00 4.3547E+00 5.5000E+00 9.0532E-09 4.9998E+00 4.3853E+00 5.5000E+00 9.1915E-09 4.9998E+00 4.4111E+00 5.5000E+00 9.3298E-09 4.9999E+00 4.4323E+00 5.5000E+00 9.4681E-09 4.9999E+00 4.4494E+00 5.5000E+00 9.6064E-09 4.9999E+00 4.4628E+00 5.5000E+00 9.7447E-09 4.9999E+00 4.4730E+00 5.5000E+00 9.8830E-09 4.9999E+00 4.4803E+00 5.5000E+00 1.0021E-08 5.0000E+00 4.4854E+00 5.5000E+00 1.0160E-08 5.0000E+00 4.4885E+00 5.5000E+00 1.0298E-08 5.0000E+00 4.4907E+00 5.5000E+00 1.0436E-08 5.0000E+00 4.4921E+00 5.5000E+00 1.0574E-08 5.0000E+00 4.4932E+00 5.5000E+00 1.0713E-08 5.0000E+00 4.4941E+00 5.5000E+00 1.0851E-08 5.0000E+00 4.4949E+00 5.5000E+00 1.0989E-08 5.0000E+00 4.4955E+00 5.5000E+00 1.1128E-08 5.0000E+00 4.4961E+00 5.5000E+00 1.1266E-08 5.0000E+00 4.4966E+00 5.5000E+00 1.1404E-08 5.0000E+00 4.4971E+00 5.5000E+00 1.1543E-08 5.0000E+00 4.4975E+00 5.5000E+00 1.1681E-08 5.0000E+00 4.4978E+00 5.5000E+00 1.1819E-08 5.0000E+00 4.4981E+00 5.5000E+00 1.1957E-08 5.0000E+00 4.4984E+00 5.5000E+00 1.2096E-08 5.0000E+00 4.4986E+00 5.5000E+00 1.2234E-08 5.0000E+00 4.4988E+00 5.5000E+00 1.2372E-08 5.0000E+00 4.4989E+00 5.5000E+00 1.2511E-08 5.0000E+00 4.4991E+00 5.5000E+00 1.2649E-08 5.0000E+00 4.4992E+00 5.5000E+00 1.2787E-08 5.0000E+00 4.4993E+00 5.5000E+00 1.2926E-08 5.0000E+00 4.4994E+00 5.5000E+00 1.3064E-08 5.0000E+00 4.4995E+00 5.5000E+00 1.3202E-08 5.0000E+00 4.4995E+00 5.5000E+00 1.3340E-08 5.0000E+00 4.4996E+00 5.5000E+00 1.3479E-08 5.0000E+00 4.4997E+00 5.5000E+00 1.3617E-08 5.0000E+00 4.4997E+00 5.5000E+00 1.3755E-08 5.0000E+00 4.4997E+00 5.5000E+00 1.3894E-08 5.0000E+00 4.4998E+00 5.5000E+00 1.4032E-08 5.0000E+00 4.4998E+00 5.5000E+00 1.4170E-08 5.0000E+00 4.4998E+00 5.5000E+00 1.4309E-08 5.0000E+00 4.4999E+00 5.5000E+00 1.4447E-08 5.0000E+00 4.4999E+00 5.5000E+00 1.4585E-08 5.0000E+00 4.4999E+00 5.5000E+00 1.4723E-08 5.0000E+00 4.4999E+00 5.5000E+00 1.4862E-08 5.0000E+00 4.4999E+00 5.5000E+00 1.5000E-08 5.0000E+00 4.4999E+00 5.5000E+00 | [Falling Waveform] R_fixture = 50 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | time V(typ) V(min) V(max) | 0.0000E+00 1.6262E+00 8.0229E-01 2.9148E+00 4.0000E-10 1.6262E+00 8.0229E-01 2.9148E+00 8.0000E-10 1.6262E+00 8.0229E-01 2.9148E+00 1.2000E-09 1.6263E+00 8.0231E-01 2.9146E+00 1.6000E-09 1.6258E+00 8.0235E-01 2.9190E+00 2.0000E-09 1.6262E+00 8.0217E-01 2.7248E+00 2.1383E-09 1.6273E+00 8.0212E-01 2.3034E+00 2.2766E-09 1.6290E+00 8.0209E-01 1.7128E+00 2.4149E-09 1.6314E+00 8.0208E-01 1.0823E+00 2.5532E-09 1.6348E+00 8.0207E-01 6.2173E-01 2.6915E-09 1.6379E+00 8.0208E-01 3.8062E-01 2.8298E-09 1.6327E+00 8.0212E-01 2.3799E-01 2.9681E-09 1.6038E+00 8.0222E-01 1.4621E-01 3.1064E-09 1.5281E+00 8.0238E-01 8.7101E-02 3.2447E-09 1.4064E+00 8.0260E-01 4.9954E-02 3.3830E-09 1.2635E+00 8.0291E-01 2.7452E-02 3.5213E-09 1.1077E+00 8.0329E-01 1.4778E-02 3.6596E-09 9.4053E-01 8.0375E-01 9.1078E-03 3.7979E-09 7.6380E-01 8.0430E-01 6.7800E-03 3.9362E-09 5.9596E-01 8.0497E-01 5.2493E-03 4.0745E-09 4.6115E-01 8.0581E-01 4.1614E-03 4.2128E-09 3.6310E-01 8.0693E-01 3.3357E-03 4.3511E-09 2.8872E-01 8.0838E-01 2.6863E-03 4.4894E-09 2.2978E-01 8.0955E-01 2.1757E-03 4.6277E-09 1.8203E-01 8.0939E-01 1.7681E-03 4.7660E-09 1.4307E-01 8.0654E-01 1.4388E-03 4.9043E-09 1.1126E-01 7.9937E-01 1.1715E-03 5.0426E-09 8.5414E-02 7.8574E-01 9.5442E-04 5.1809E-09 6.4617E-02 7.6258E-01 7.7757E-04 5.3191E-09 4.8104E-02 7.2887E-01 6.3361E-04 5.4574E-09 3.5216E-02 6.8854E-01 5.1654E-04 5.5957E-09 2.5376E-02 6.4518E-01 4.2126E-04 5.7340E-09 1.8080E-02 6.0090E-01 3.4364E-04 5.8723E-09 1.2905E-02 5.5571E-01 2.8037E-04 6.0106E-09 9.5077E-03 5.0950E-01 2.2878E-04 6.1489E-09 7.4565E-03 4.6072E-01 1.8670E-04 6.2872E-09 6.2653E-03 4.1002E-01 1.5238E-04 6.4255E-09 5.3524E-03 3.6045E-01 1.2439E-04 6.5638E-09 4.5837E-03 3.1600E-01 1.0155E-04 6.7021E-09 3.9895E-03 2.7728E-01 8.2905E-05 6.8404E-09 3.5056E-03 2.4374E-01 6.7684E-05 6.9787E-09 3.0826E-03 2.1444E-01 5.5260E-05 7.1170E-09 2.7121E-03 1.8857E-01 4.5119E-05 7.2553E-09 2.3925E-03 1.6559E-01 3.6840E-05 7.3936E-09 2.1145E-03 1.4509E-01 3.0081E-05 7.5319E-09 1.8687E-03 1.2673E-01 2.4561E-05 7.6702E-09 1.6514E-03 1.1027E-01 2.0055E-05 7.8085E-09 1.4600E-03 9.5532E-02 1.6376E-05 7.9468E-09 1.2914E-03 8.2356E-02 1.3372E-05 8.0851E-09 1.1426E-03 7.0613E-02 1.0919E-05 8.2234E-09 1.0112E-03 6.0188E-02 8.9156E-06 8.3617E-09 8.9504E-04 5.0978E-02 7.2801E-06 8.5000E-09 7.9246E-04 4.2887E-02 5.9447E-06 8.6383E-09 7.0184E-04 3.5826E-02 4.8542E-06 8.7766E-09 6.2175E-04 2.9711E-02 3.9638E-06 8.9149E-09 5.5092E-04 2.4466E-02 3.2367E-06 9.0532E-09 4.8827E-04 2.0016E-02 2.6430E-06 9.1915E-09 4.3284E-04 1.6294E-02 2.1582E-06 9.3298E-09 3.8379E-04 1.3235E-02 1.7623E-06 9.4681E-09 3.4035E-04 1.0778E-02 1.4391E-06 9.6064E-09 3.0188E-04 8.8604E-03 1.1751E-06 9.7447E-09 2.6781E-04 7.4070E-03 9.5956E-07 9.8830E-09 2.3762E-04 6.3044E-03 7.8355E-07 1.0021E-08 2.1086E-04 5.4348E-03 6.3983E-07 1.0160E-08 1.8713E-04 4.7985E-03 5.2247E-07 1.0298E-08 1.6610E-04 4.3209E-03 4.2663E-07 1.0436E-08 1.4745E-04 3.9128E-03 3.4838E-07 1.0574E-08 1.3090E-04 3.5510E-03 2.8448E-07 1.0713E-08 1.1622E-04 3.2369E-03 2.3230E-07 1.0851E-08 1.0319E-04 2.9639E-03 1.8969E-07 1.0989E-08 9.1634E-05 2.7201E-03 1.5489E-07 1.1128E-08 8.1375E-05 2.4989E-03 1.2648E-07 1.1266E-08 7.2268E-05 2.2984E-03 1.0328E-07 1.1404E-08 6.4184E-05 2.1169E-03 8.4339E-08 1.1543E-08 5.7007E-05 1.9515E-03 6.8869E-08 1.1681E-08 5.0635E-05 1.7997E-03 5.6237E-08 1.1819E-08 4.4976E-05 1.6602E-03 4.5922E-08 1.1957E-08 3.9951E-05 1.5320E-03 3.7499E-08 1.2096E-08 3.5489E-05 1.4142E-03 3.0621E-08 1.2234E-08 3.1526E-05 1.3059E-03 2.5004E-08 1.2372E-08 2.8006E-05 1.2060E-03 2.0418E-08 1.2511E-08 2.4880E-05 1.1141E-03 1.6673E-08 1.2649E-08 2.2103E-05 1.0294E-03 1.3615E-08 1.2787E-08 1.9636E-05 9.5136E-04 1.1117E-08 1.2926E-08 1.7445E-05 8.7945E-04 9.0782E-09 1.3064E-08 1.5498E-05 8.1316E-04 7.4131E-09 1.3202E-08 1.3769E-05 7.5206E-04 6.0534E-09 1.3340E-08 1.2233E-05 6.9573E-04 4.9431E-09 1.3479E-08 1.0869E-05 6.4377E-04 4.0365E-09 1.3617E-08 9.6564E-06 5.9584E-04 3.2962E-09 1.3755E-08 8.5794E-06 5.5162E-04 2.6916E-09 1.3894E-08 7.6226E-06 5.1080E-04 2.1980E-09 1.4032E-08 6.7725E-06 4.7313E-04 1.7949E-09 1.4170E-08 6.0172E-06 4.3834E-04 1.4657E-09 1.4309E-08 5.3462E-06 4.0621E-04 1.1969E-09 1.4447E-08 4.7501E-06 3.7652E-04 9.7741E-10 1.4585E-08 4.2204E-06 3.4908E-04 7.9818E-10 1.4723E-08 3.7498E-06 3.2372E-04 6.5183E-10 1.4862E-08 2.9602E-06 2.7858E-04 4.3473E-10 1.5000E-08 2.9602E-06 2.7858E-04 4.3473E-10 | [Falling Waveform] R_fixture = 50 V_fixture = 5.0 V_fixture_min = 4.5 V_fixture_max = 5.5 | time V(typ) V(min) V(max) | 0.0000E+00 5.0000E+00 4.5000E+00 5.5000E+00 4.0000E-10 5.0000E+00 4.5000E+00 5.5000E+00 8.0000E-10 5.0000E+00 4.5000E+00 5.5000E+00 1.2000E-09 5.0000E+00 4.5000E+00 5.5001E+00 1.6000E-09 5.0000E+00 4.5000E+00 5.4987E+00 2.0000E-09 4.9998E+00 4.5000E+00 5.5435E+00 2.1383E-09 4.9997E+00 4.5000E+00 5.4981E+00 2.2766E-09 4.9995E+00 4.5000E+00 5.3875E+00 2.4149E-09 4.9993E+00 4.5000E+00 5.2070E+00 2.5532E-09 4.9992E+00 4.5000E+00 4.9565E+00 2.6915E-09 5.0005E+00 4.5000E+00 4.6263E+00 2.8298E-09 5.0046E+00 4.5000E+00 4.1596E+00 2.9681E-09 5.0130E+00 4.5000E+00 3.5993E+00 3.1064E-09 5.0235E+00 4.4999E+00 3.0843E+00 3.2447E-09 5.0288E+00 4.4999E+00 2.6928E+00 3.3830E-09 5.0283E+00 4.4999E+00 2.4743E+00 3.5213E-09 5.0174E+00 4.4999E+00 2.3521E+00 3.6596E-09 4.9924E+00 4.4998E+00 2.2739E+00 3.7979E-09 4.9520E+00 4.4998E+00 2.2214E+00 3.9362E-09 4.8972E+00 4.4997E+00 2.1821E+00 4.0745E-09 4.8292E+00 4.4996E+00 2.1520E+00 4.2128E-09 4.7492E+00 4.4995E+00 2.1291E+00 4.3511E-09 4.6583E+00 4.4996E+00 2.1114E+00 4.4894E-09 4.5570E+00 4.4999E+00 2.0975E+00 4.6277E-09 4.4453E+00 4.5007E+00 2.0865E+00 4.7660E-09 4.3219E+00 4.5020E+00 2.0778E+00 4.9043E-09 4.1826E+00 4.5040E+00 2.0708E+00 5.0426E-09 4.0201E+00 4.5069E+00 2.0651E+00 5.1809E-09 3.8531E+00 4.5105E+00 2.0605E+00 5.3191E-09 3.6927E+00 4.5131E+00 2.0568E+00 5.4574E-09 3.5413E+00 4.5148E+00 2.0538E+00 5.5957E-09 3.4000E+00 4.5159E+00 2.0513E+00 5.7340E-09 3.2699E+00 4.5166E+00 2.0493E+00 5.8723E-09 3.1534E+00 4.5163E+00 2.0476E+00 6.0106E-09 3.0543E+00 4.5141E+00 2.0463E+00 6.1489E-09 2.9750E+00 4.5089E+00 2.0451E+00 6.2872E-09 2.9141E+00 4.5002E+00 2.0442E+00 6.4255E-09 2.8667E+00 4.4883E+00 2.0435E+00 6.5638E-09 2.8283E+00 4.4732E+00 2.0428E+00 6.7021E-09 2.7961E+00 4.4551E+00 2.0423E+00 6.8404E-09 2.7687E+00 4.4341E+00 2.0419E+00 6.9787E-09 2.7455E+00 4.4104E+00 2.0416E+00 7.1170E-09 2.7257E+00 4.3841E+00 2.0413E+00 7.2553E-09 2.7088E+00 4.3555E+00 2.0410E+00 7.3936E-09 2.6943E+00 4.3246E+00 2.0408E+00 7.5319E-09 2.6817E+00 4.2917E+00 2.0407E+00 7.6702E-09 2.6708E+00 4.2569E+00 2.0406E+00 7.8085E-09 2.6614E+00 4.2202E+00 2.0404E+00 7.9468E-09 2.6531E+00 4.1819E+00 2.0404E+00 8.0851E-09 2.6458E+00 4.1419E+00 2.0403E+00 8.2234E-09 2.6395E+00 4.1002E+00 2.0402E+00 8.3617E-09 2.6339E+00 4.0567E+00 2.0402E+00 8.5000E-09 2.6289E+00 4.0110E+00 2.0401E+00 8.6383E-09 2.6246E+00 3.9618E+00 2.0401E+00 8.7766E-09 2.6208E+00 3.9083E+00 2.0401E+00 8.9149E-09 2.6173E+00 3.8548E+00 2.0400E+00 9.0532E-09 2.6143E+00 3.8023E+00 2.0400E+00 9.1915E-09 2.6117E+00 3.7513E+00 2.0400E+00 9.3298E-09 2.6093E+00 3.7019E+00 2.0400E+00 9.4681E-09 2.6072E+00 3.6543E+00 2.0400E+00 9.6064E-09 2.6053E+00 3.6087E+00 2.0400E+00 9.7447E-09 2.6036E+00 3.5651E+00 2.0400E+00 9.8830E-09 2.6021E+00 3.5232E+00 2.0400E+00 1.0021E-08 2.6008E+00 3.4831E+00 2.0400E+00 1.0160E-08 2.5996E+00 3.4447E+00 2.0400E+00 1.0298E-08 2.5985E+00 3.4079E+00 2.0399E+00 1.0436E-08 2.5976E+00 3.3730E+00 2.0399E+00 1.0574E-08 2.5968E+00 3.3397E+00 2.0399E+00 1.0713E-08 2.5960E+00 3.3080E+00 2.0399E+00 1.0851E-08 2.5953E+00 3.2779E+00 2.0399E+00 1.0989E-08 2.5947E+00 3.2496E+00 2.0399E+00 1.1128E-08 2.5942E+00 3.2233E+00 2.0399E+00 1.1266E-08 2.5937E+00 3.1992E+00 2.0399E+00 1.1404E-08 2.5933E+00 3.1772E+00 2.0399E+00 1.1543E-08 2.5929E+00 3.1573E+00 2.0399E+00 1.1681E-08 2.5925E+00 3.1393E+00 2.0399E+00 1.1819E-08 2.5922E+00 3.1232E+00 2.0399E+00 1.1957E-08 2.5920E+00 3.1087E+00 2.0399E+00 1.2096E-08 2.5917E+00 3.0957E+00 2.0399E+00 1.2234E-08 2.5915E+00 3.0840E+00 2.0399E+00 1.2372E-08 2.5913E+00 3.0734E+00 2.0399E+00 1.2511E-08 2.5911E+00 3.0640E+00 2.0399E+00 1.2649E-08 2.5910E+00 3.0555E+00 2.0399E+00 1.2787E-08 2.5908E+00 3.0478E+00 2.0399E+00 1.2926E-08 2.5907E+00 3.0410E+00 2.0399E+00 1.3064E-08 2.5906E+00 3.0348E+00 2.0399E+00 1.3202E-08 2.5905E+00 3.0292E+00 2.0399E+00 1.3340E-08 2.5904E+00 3.0241E+00 2.0399E+00 1.3479E-08 2.5903E+00 3.0195E+00 2.0399E+00 1.3617E-08 2.5902E+00 3.0153E+00 2.0399E+00 1.3755E-08 2.5902E+00 3.0115E+00 2.0399E+00 1.3894E-08 2.5901E+00 3.0080E+00 2.0399E+00 1.4032E-08 2.5900E+00 3.0048E+00 2.0399E+00 1.4170E-08 2.5900E+00 3.0019E+00 2.0399E+00 1.4309E-08 2.5899E+00 2.9992E+00 2.0399E+00 1.4447E-08 2.5899E+00 2.9968E+00 2.0399E+00 1.4585E-08 2.5899E+00 2.9945E+00 2.0399E+00 1.4723E-08 2.5898E+00 2.9924E+00 2.0399E+00 1.4862E-08 2.5898E+00 2.9888E+00 2.0399E+00 1.5000E-08 2.5898E+00 2.9888E+00 2.0399E+00 | |End [Model] HCT02_STDOUTI_50 |************************************************************************ | Model HCT02_IN_50 |************************************************************************ | [Model] HCT02_IN_50 Model_type Input Vinl = 1.35V Vinh = 3.85V C_comp 2.8774pF 1.2578pF 5.2328pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | Thresholds | Vinl 1.5 1.35 1.65 Vinh 3.5 3.15 3.85 | | Overshoot | S_overshoot_high 7.0 7.0 7.0 S_overshoot_low -0.5 -0.5 -0.5 D_overshoot_high 7.2 7.2 7.2 D_overshoot_low -1.3 -1.3 -1.3 | D_overshoot_time 3n 3n 3n | | |Ambient temperature: 25 85 -40 | [Temperature Range] 35 95 -30 | [Voltage Range] 5.0 4.5 5.5 | |Process Range nominal slow fast | [GND_clamp] | voltage I(typ) I(min) I(max) | -5.5000E+00 -1.8390E+00 -1.9744E+00 -1.7169E+00 -4.6000E+00 -1.4786E+00 -1.5919E+00 -1.3760E+00 -3.7000E+00 -1.1190E+00 -1.2103E+00 -1.0357E+00 -2.8000E+00 -7.6063E-01 -8.3014E-01 -6.9634E-01 -1.9000E+00 -4.0500E-01 -4.5317E-01 -3.5935E-01 -1.0000E+00 -6.2812E-02 -9.0056E-02 -3.6074E-02 -9.8750E-01 -5.8541E-02 -8.5426E-02 -3.2256E-02 -9.7500E-01 -5.4319E-02 -8.0831E-02 -2.8533E-02 -9.6250E-01 -5.0150E-02 -7.6273E-02 -2.4922E-02 -9.5000E-01 -4.6043E-02 -7.1756E-02 -2.1447E-02 -9.3750E-01 -4.2005E-02 -6.7285E-02 -1.8134E-02 -9.2500E-01 -3.8047E-02 -6.2863E-02 -1.5020E-02 -9.1250E-01 -3.4179E-02 -5.8496E-02 -1.2145E-02 -9.0000E-01 -3.0415E-02 -5.4190E-02 -9.5596E-03 -8.8750E-01 -2.6772E-02 -4.9952E-02 -7.3131E-03 -8.7500E-01 -2.3269E-02 -4.5791E-02 -5.4486E-03 -8.6250E-01 -1.9930E-02 -4.1715E-02 -3.9850E-03 -8.5000E-01 -1.6783E-02 -3.7736E-02 -2.9038E-03 -8.3750E-01 -1.3858E-02 -3.3866E-02 -2.1483E-03 -8.2500E-01 -1.1191E-02 -3.0121E-02 -1.6405E-03 -8.1250E-01 -8.8141E-03 -2.6516E-02 -1.3034E-03 -8.0000E-01 -6.7592E-03 -2.3073E-02 -1.0760E-03 -7.8750E-01 -5.0445E-03 -1.9813E-02 -9.1591E-04 -7.7500E-01 -3.6708E-03 -1.6760E-02 -7.9641E-04 -7.6250E-01 -2.6162E-03 -1.3942E-02 -7.0145E-04 -7.5000E-01 -1.8392E-03 -1.1383E-02 -6.2171E-04 -7.3750E-01 -1.2865E-03 -9.1078E-03 -5.5193E-04 -7.2500E-01 -9.0360E-04 -7.1336E-03 -4.8912E-04 -7.1250E-01 -6.4256E-04 -5.4675E-03 -4.3166E-04 -7.0000E-01 -4.6561E-04 -4.1036E-03 -3.7865E-04 -6.8750E-01 -3.4515E-04 -3.0216E-03 -3.2964E-04 -6.7500E-01 -2.6206E-04 -2.1890E-03 -2.8437E-04 -6.6250E-01 -2.0356E-04 -1.5658E-03 -2.4276E-04 -6.5000E-01 -1.6127E-04 -1.1101E-03 -2.0477E-04 -6.3750E-01 -1.2980E-04 -7.8305E-04 -1.7040E-04 -6.2500E-01 -1.0567E-04 -5.5155E-04 -1.3967E-04 -6.1250E-01 -8.6680E-05 -3.8921E-04 -1.1256E-04 -6.0000E-01 -7.1390E-05 -2.7597E-04 -8.9038E-05 -5.8750E-01 -5.8872E-05 -1.9715E-04 -6.9021E-05 -5.7500E-01 -4.8507E-05 -1.4223E-04 -5.2354E-05 -5.6250E-01 -3.9867E-05 -1.0382E-04 -3.8817E-05 -5.5000E-01 -3.2648E-05 -7.6814E-05 -2.8114E-05 -5.3750E-01 -2.6618E-05 -5.7658E-05 -1.9890E-05 -5.2500E-01 -2.1597E-05 -4.3931E-05 -1.3756E-05 -5.1250E-01 -1.7430E-05 -3.3950E-05 -9.2997E-06 -5.0000E-01 -1.3965E-05 -2.6600E-05 -6.1540E-06 -4.8750E-01 -1.1130E-05 -2.1110E-05 -4.0010E-06 -4.7500E-01 -8.8238E-06 -1.6947E-05 -2.5617E-06 -4.6250E-01 -6.9610E-06 -1.3741E-05 -1.6190E-06 -4.5000E-01 -5.4656E-06 -1.1235E-05 -1.0120E-06 -4.3750E-01 -4.2726E-06 -9.2481E-06 -6.2671E-07 -4.2500E-01 -3.3261E-06 -7.6542E-06 -3.8479E-07 -4.1250E-01 -2.5793E-06 -6.3615E-06 -2.3414E-07 -4.0000E-01 -1.9927E-06 -5.3037E-06 -1.4074E-07 -3.8750E-01 -1.5340E-06 -4.4317E-06 -8.2648E-08 -3.7500E-01 -1.1765E-06 -3.7085E-06 -4.6281E-08 -3.6250E-01 -8.9844E-07 -3.1061E-06 -2.4446E-08 -3.5000E-01 -6.8212E-07 -2.6023E-06 -1.2481E-08 -3.3750E-01 -5.1266E-07 -2.1798E-06 -6.2850E-09 -3.2500E-01 -3.7693E-07 -1.8246E-06 -3.1470E-09 -3.1250E-01 -2.6516E-07 -1.5249E-06 -1.5720E-09 -3.0000E-01 -1.7784E-07 -1.2708E-06 -7.8456E-10 -2.8750E-01 -1.1623E-07 -1.0531E-06 -3.9154E-10 -2.7500E-01 -7.5107E-08 -8.6127E-07 -1.9547E-10 -2.6250E-01 -4.8262E-08 -6.8310E-07 -9.7644E-11 -2.5000E-01 -3.0914E-08 -5.1709E-07 -4.8816E-11 -2.3750E-01 -1.9764E-08 -3.7869E-07 -2.4428E-11 -2.2500E-01 -1.2619E-08 -2.7320E-07 -1.2237E-11 -2.1250E-01 -8.0506E-09 -1.9571E-07 -6.1375E-12 -2.0000E-01 -5.1330E-09 -1.3965E-07 -3.0832E-12 -1.8750E-01 -3.2713E-09 -9.9396E-08 -1.5521E-12 -1.7500E-01 -2.0841E-09 -7.0607E-08 -7.8386E-13 -1.6250E-01 -1.3273E-09 -5.0072E-08 -3.9794E-13 -1.5000E-01 -8.4492E-10 -3.5451E-08 -2.0386E-13 -1.3750E-01 -5.3748E-10 -2.5052E-08 -1.0612E-13 -1.2500E-01 -3.4153E-10 -1.7660E-08 -5.6827E-14 -1.1250E-01 -2.1662E-10 -1.2408E-08 -3.1914E-14 -1.0000E-01 -1.3697E-10 -8.6752E-09 -1.9286E-14 -8.7500E-02 -8.6168E-11 -6.0212E-09 -1.2854E-14 -7.5000E-02 -5.3743E-11 -4.1323E-09 -9.5513E-15 -6.2500E-02 -3.3033E-11 -2.7856E-09 -7.8298E-15 -5.0000E-02 -1.9789E-11 -1.8230E-09 -6.9067E-15 -3.7500E-02 -1.1303E-11 -1.1322E-09 -6.3841E-15 -2.5000E-02 -5.8500E-12 -6.3367E-10 -6.0566E-15 -1.2500E-02 -2.3271E-12 -2.7079E-10 -5.8128E-15 0.0000E+00 0.0000E+00 0.0000E+00 0.0000E+00 6.1111E-01 0.0000E+00 0.0000E+00 0.0000E+00 1.2222E+00 0.0000E+00 0.0000E+00 0.0000E+00 1.8333E+00 0.0000E+00 0.0000E+00 0.0000E+00 2.4444E+00 0.0000E+00 0.0000E+00 0.0000E+00 3.0556E+00 0.0000E+00 0.0000E+00 0.0000E+00 3.6667E+00 0.0000E+00 0.0000E+00 0.0000E+00 4.2778E+00 0.0000E+00 0.0000E+00 0.0000E+00 4.8889E+00 0.0000E+00 0.0000E+00 0.0000E+00 5.5000E+00 0.0000E+00 0.0000E+00 0.0000E+00 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -5.5000E+00 3.4863E-02 3.5336E-02 3.4332E-02 -5.3990E+00 3.4105E-02 3.4578E-02 3.3574E-02 -5.2980E+00 3.3347E-02 3.3820E-02 3.2816E-02 -5.1970E+00 3.2590E-02 3.3063E-02 3.2058E-02 -5.0960E+00 3.1832E-02 3.2305E-02 3.1301E-02 -4.9949E+00 3.1074E-02 3.1547E-02 3.0543E-02 -4.8939E+00 3.0317E-02 3.0790E-02 2.9785E-02 -4.7929E+00 2.9560E-02 3.0033E-02 2.9028E-02 -4.6919E+00 2.8802E-02 2.9275E-02 2.8270E-02 -4.5909E+00 2.8045E-02 2.8518E-02 2.7513E-02 -4.4899E+00 2.7288E-02 2.7762E-02 2.6756E-02 -4.3889E+00 2.6531E-02 2.7005E-02 2.5999E-02 -4.2879E+00 2.5775E-02 2.6248E-02 2.5242E-02 -4.1869E+00 2.5018E-02 2.5492E-02 2.4485E-02 -4.0859E+00 2.4262E-02 2.4736E-02 2.3729E-02 -3.9848E+00 2.3506E-02 2.3980E-02 2.2972E-02 -3.8838E+00 2.2750E-02 2.3225E-02 2.2216E-02 -3.7828E+00 2.1995E-02 2.2469E-02 2.1460E-02 -3.6818E+00 2.1239E-02 2.1714E-02 2.0704E-02 -3.5808E+00 2.0484E-02 2.0959E-02 1.9948E-02 -3.4798E+00 1.9729E-02 2.0205E-02 1.9193E-02 -3.3788E+00 1.8974E-02 1.9451E-02 1.8437E-02 -3.2778E+00 1.8220E-02 1.8697E-02 1.7682E-02 -3.1768E+00 1.7466E-02 1.7944E-02 1.6928E-02 -3.0758E+00 1.6713E-02 1.7191E-02 1.6173E-02 -2.9747E+00 1.5959E-02 1.6438E-02 1.5419E-02 -2.8737E+00 1.5207E-02 1.5686E-02 1.4666E-02 -2.7727E+00 1.4455E-02 1.4935E-02 1.3913E-02 -2.6717E+00 1.3703E-02 1.4184E-02 1.3160E-02 -2.5707E+00 1.2952E-02 1.3433E-02 1.2408E-02 -2.4697E+00 1.2201E-02 1.2684E-02 1.1656E-02 -2.3687E+00 1.1452E-02 1.1935E-02 1.0905E-02 -2.2677E+00 1.0703E-02 1.1188E-02 1.0155E-02 -2.1667E+00 9.9549E-03 1.0441E-02 9.4051E-03 -2.0657E+00 9.2081E-03 9.6954E-03 8.6567E-03 -1.9646E+00 8.4627E-03 8.9514E-03 7.9095E-03 -1.8636E+00 7.7189E-03 8.2090E-03 7.1637E-03 -1.7626E+00 6.9769E-03 7.4686E-03 6.4196E-03 -1.6616E+00 6.2374E-03 6.7308E-03 5.6779E-03 -1.5606E+00 5.5014E-03 5.9965E-03 4.9395E-03 -1.4596E+00 4.7713E-03 5.2682E-03 4.2068E-03 -1.3586E+00 4.0472E-03 4.5460E-03 3.4799E-03 -1.2576E+00 3.3279E-03 3.8284E-03 2.7580E-03 -1.1566E+00 2.6152E-03 3.1167E-03 2.0442E-03 -1.0556E+00 1.9143E-03 2.4145E-03 1.3464E-03 -9.5455E-01 1.2361E-03 1.7289E-03 6.8667E-04 -8.5354E-01 6.0999E-04 1.0751E-03 1.5488E-04 -7.5253E-01 1.3880E-04 4.9295E-04 3.2201E-06 -6.5152E-01 5.9459E-06 1.0211E-04 2.6474E-08 -5.5051E-01 1.3632E-07 6.2713E-06 2.1344E-10 -4.4949E-01 3.0459E-09 2.6693E-07 1.7568E-12 -3.4848E-01 7.4326E-11 1.1772E-08 5.0071E-14 -2.4747E-01 8.0465E-12 1.1889E-09 3.5597E-14 -1.4646E-01 6.5030E-12 7.4689E-10 3.4771E-14 -4.5455E-02 6.4017E-12 7.2493E-10 3.4056E-14 5.5556E-02 6.3183E-12 7.2007E-10 3.3279E-14 1.5657E-01 6.2517E-12 7.1630E-10 3.2536E-14 2.5758E-01 6.1874E-12 7.1265E-10 3.1836E-14 3.5859E-01 6.1242E-12 7.0905E-10 3.1121E-14 4.5960E-01 6.0621E-12 7.0548E-10 3.0392E-14 5.6061E-01 6.0009E-12 7.0194E-10 2.9685E-14 6.6162E-01 5.9407E-12 6.9844E-10 2.8963E-14 7.6263E-01 5.8814E-12 6.9497E-10 2.8248E-14 8.6364E-01 5.8229E-12 6.9152E-10 2.7527E-14 9.6465E-01 5.7652E-12 6.8811E-10 2.6819E-14 1.0657E+00 5.7082E-12 6.8471E-10 2.6097E-14 1.1667E+00 5.6520E-12 6.8134E-10 2.5376E-14 1.2677E+00 5.5965E-12 6.7800E-10 2.4668E-14 1.3687E+00 5.5416E-12 6.7467E-10 2.3960E-14 1.4697E+00 5.4873E-12 6.7136E-10 2.3231E-14 1.5707E+00 5.4336E-12 6.6807E-10 2.2524E-14 1.6717E+00 5.3805E-12 6.6480E-10 2.1805E-14 1.7727E+00 5.3279E-12 6.6154E-10 2.1087E-14 1.8737E+00 5.2758E-12 6.5830E-10 2.0366E-14 1.9747E+00 5.2243E-12 6.5508E-10 1.9661E-14 2.0758E+00 5.1732E-12 6.5187E-10 1.8943E-14 2.1768E+00 5.1227E-12 6.4868E-10 1.8225E-14 2.2778E+00 5.0726E-12 6.4550E-10 1.7510E-14 2.3788E+00 5.0229E-12 6.4234E-10 1.6796E-14 2.4798E+00 4.9737E-12 6.3920E-10 1.6077E-14 2.5808E+00 4.9249E-12 6.3606E-10 1.5363E-14 2.6818E+00 4.8766E-12 6.3295E-10 1.4648E-14 2.7828E+00 4.8287E-12 6.2985E-10 1.3937E-14 2.8838E+00 4.7812E-12 6.2676E-10 1.3215E-14 2.9848E+00 4.7341E-12 6.2369E-10 1.2504E-14 3.0859E+00 4.6875E-12 6.2064E-10 1.1789E-14 3.1869E+00 4.6412E-12 6.1759E-10 1.1071E-14 3.2879E+00 4.5953E-12 6.1457E-10 1.0356E-14 3.3889E+00 4.5499E-12 6.1156E-10 9.6381E-15 3.4899E+00 4.5048E-12 6.0857E-10 8.9269E-15 3.5909E+00 4.4601E-12 6.0559E-10 8.2139E-15 3.6919E+00 4.4158E-12 6.0263E-10 7.4975E-15 3.7929E+00 4.3719E-12 5.9970E-10 6.7810E-15 3.8939E+00 4.3284E-12 5.9678E-10 6.0646E-15 3.9949E+00 4.2853E-12 5.9390E-10 5.3499E-15 4.0960E+00 4.2426E-12 5.9105E-10 4.6334E-15 4.1970E+00 4.2002E-12 5.8822E-10 3.9239E-15 4.2980E+00 4.1583E-12 5.8457E-10 3.2023E-15 4.3990E+00 4.1168E-12 5.5905E-10 2.4876E-15 4.5000E+00 4.0759E-12 -7.8067E-13 1.7703E-15 | | | End [Model] HCT02_IN_50 | | [END]