| *************************************************** | Nexperia BV | Analog & Logic Group | | IBIS model of 74HC573 | OCTAL D-TYPE TRANSPARENT LATCH (3-STATE) | | |[Packages]: |[Package1]: SO20 (D) 20-pins package |[Package2]: SSOP20 (DB) 20-pins package |[Package3]: TSSOP20 (PW) 20-pins package |[Package4]: DHVQFN20 (BQ) 20-pins package | *************************************************** | [IBIS Ver] 3.2 [File Name] hc573.ibs [File Rev] 1.0 [Date] 04-Dec-2020 [Source] File created from simulations by LPG Nexperia BV Nijmegen | [Notes] V1.0 Ibis model. | Revision History Version Date Author/ Description Editor 1.0 December 2020 JPB Initial Model Remark: The Power Clamp curves for the input models have been omitted since there is no power clamp diode. | [Disclaimer] Nexperia BV warrants and represents that the IBIS model identified herein is owned by Nexperia BV (Nexperia). The model provided is not warranted as fully representing all of the operating characteristics and specifications of the semiconductor products to which the model relates. Moreover, unless there is a signed, written agreement to the contrary, this IBIS model is furnished on an "as is" basis without support or warranty of any kind, either expressed or implied, regarding the use thereof, and Nexperia specifically disclaims all implied warranties of merchantability and fitness of the model for any purpose. Nexperia does not assume any liability arising out of the application or use of this IBIS model including infringement of patents and copyrights, nor does Nexperia convey any license under its patents and copyrights or the rights of others. Nexperia provides IBIS models as a service to our customers. You and your company shall not distribute, convey, sell, or give these models to anyone else without receiving prior written permission from Nexperia. Nexperia reserves the right to make changes without notice to these IBIS models to improve reliability, function, or design. Please be aware that your receipt and subsequent use of the IBIS information provided shall serve as acceptance of the terms and conditions of this agreement. If you do not accept these terms, you should return or destroy the IBIS models and any other accompanying information immediately. | |End Disclaimer | [Copyright] (C) Copyright 2020 Nexperia BV All rights reserved | |******************************************************** | Info for SO20 (D) 20-pins package |******************************************************** | [Component] 74HC573_D [Manufacturer] Nexperia BV | [Package] | Typ Min Max R_pkg 1.303E-01 1.269E-01 1.360E-01 L_pkg 4.335E-09 3.559E-09 5.739E-09 C_pkg 8.078E-13 6.647E-13 1.016E-12 | [Pin] signal_name model_name R_pin L_pin C_pin 1 OE HC573_IN 1.359E-01 5.726E-09 1.016E-12 2 D0 HC573_IN 1.318E-01 4.676E-09 8.893E-13 3 D1 HC573_IN 1.290E-01 3.989E-09 7.599E-13 4 D2 HC573_IN 1.277E-01 3.713E-09 7.096E-13 5 D3 HC573_IN 1.269E-01 3.565E-09 6.651E-13 6 D4 HC573_IN 1.269E-01 3.566E-09 6.652E-13 7 D5 HC573_IN 1.278E-01 3.720E-09 7.096E-13 8 D6 HC573_IN 1.291E-01 4.009E-09 7.592E-13 9 D7 HC573_IN 1.319E-01 4.689E-09 8.893E-13 10 GND GND 1.359E-01 5.726E-09 1.016E-12 11 LE HC573_IN 1.360E-01 5.739E-09 1.015E-12 12 Q7 HC573_TRISTN 1.319E-01 4.687E-09 8.894E-13 13 Q6 HC573_TRISTN 1.289E-01 3.979E-09 7.598E-13 14 Q5 HC573_TRISTN 1.277E-01 3.706E-09 7.097E-13 15 Q4 HC573_TRISTN 1.269E-01 3.560E-09 6.648E-13 16 Q3 HC573_TRISTN 1.269E-01 3.559E-09 6.647E-13 17 Q2 HC573_TRISTN 1.277E-01 3.707E-09 7.096E-13 18 Q1 HC573_TRISTN 1.290E-01 3.990E-09 7.589E-13 19 Q0 HC573_TRISTN 1.318E-01 4.674E-09 8.891E-13 20 VCC POWER 1.359E-01 5.719E-09 1.016E-12 | | |******************************************************** | Info for SSOP20 (DB) 20-pins package |******************************************************** | [Component] 74HC573_DB [Manufacturer] Nexperia BV | [Package] | Typ Min Max R_pkg 1.170E-01 9.466E-02 1.330E-01 L_pkg 2.881E-09 2.301E-09 3.694E-09 C_pkg 5.134E-13 4.076E-13 6.074E-13 | [Pin] signal_name model_name R_pin L_pin C_pin 1 OE HC573_IN 1.319E-01 3.694E-09 5.788E-13 2 D0 HC573_IN 1.294E-01 3.215E-09 6.058E-13 3 D1 HC573_IN 1.259E-01 2.779E-09 5.353E-13 4 D2 HC573_IN 1.028E-01 2.436E-09 4.753E-13 5 D3 HC573_IN 9.475E-02 2.308E-09 4.565E-13 6 D4 HC573_IN 9.474E-02 2.307E-09 4.568E-13 7 D5 HC573_IN 1.028E-01 2.433E-09 4.753E-13 8 D6 HC573_IN 1.259E-01 2.774E-09 5.356E-13 9 D7 HC573_IN 1.295E-01 3.206E-09 6.070E-13 10 GND GND 1.330E-01 3.679E-09 4.076E-13 11 LE HC573_IN 1.317E-01 3.678E-09 5.790E-13 12 Q7 HC573_TRISTN 1.293E-01 3.209E-09 6.060E-13 13 Q6 HC573_TRISTN 1.258E-01 2.758E-09 5.351E-13 14 Q5 HC573_TRISTN 1.028E-01 2.427E-09 4.749E-13 15 Q4 HC573_TRISTN 9.466E-02 2.301E-09 4.565E-13 16 Q3 HC573_TRISTN 9.472E-02 2.307E-09 4.566E-13 17 Q2 HC573_TRISTN 1.028E-01 2.434E-09 4.750E-13 18 Q1 HC573_TRISTN 1.259E-01 2.769E-09 5.354E-13 19 Q0 HC573_TRISTN 1.296E-01 3.220E-09 6.074E-13 20 VCC POWER 1.329E-01 3.680E-09 4.076E-13 | | |******************************************************** | Info for TSSOP20 (PW) 20-pins package |******************************************************** | [Component] 74HC573_PW [Manufacturer] Nexperia BV | [Package] | Typ Min Max R_pkg 8.765E-02 8.574E-02 9.134E-02 L_pkg 2.180E-09 1.913E-09 2.812E-09 C_pkg 3.300E-13 2.758E-13 4.019E-13 | [Pin] signal_name model_name R_pin L_pin C_pin 1 OE HC573_IN 9.132E-02 2.811E-09 4.003E-13 2 D0 HC573_IN 8.924E-02 2.335E-09 3.938E-13 3 D1 HC573_IN 8.600E-02 1.921E-09 2.996E-13 4 D2 HC573_IN 8.597E-02 1.922E-09 2.800E-13 5 D3 HC573_IN 8.576E-02 1.914E-09 2.764E-13 6 D4 HC573_IN 8.574E-02 1.913E-09 2.767E-13 7 D5 HC573_IN 8.595E-02 1.921E-09 2.803E-13 8 D6 HC573_IN 8.594E-02 1.921E-09 2.995E-13 9 D7 HC573_IN 8.925E-02 2.334E-09 3.943E-13 10 GND GND 9.130E-02 2.809E-09 4.019E-13 11 LE HC573_IN 9.134E-02 2.812E-09 4.002E-13 12 Q7 HC573_TRISTN 8.925E-02 2.332E-09 3.937E-13 13 Q6 HC573_TRISTN 8.600E-02 1.920E-09 2.993E-13 14 Q5 HC573_TRISTN 8.597E-02 1.921E-09 2.794E-13 15 Q4 HC573_TRISTN 8.576E-02 1.914E-09 2.758E-13 16 Q3 HC573_TRISTN 8.574E-02 1.913E-09 2.762E-13 17 Q2 HC573_TRISTN 8.596E-02 1.921E-09 2.798E-13 18 Q1 HC573_TRISTN 8.595E-02 1.921E-09 2.993E-13 19 Q0 HC573_TRISTN 8.925E-02 2.331E-09 3.936E-13 20 VCC POWER 9.134E-02 2.812E-09 4.003E-13 | | |******************************************************** | Info for DHVQFN20 (BQ) 20-pins package |******************************************************** | [Component] 74HC573_BQ [Manufacturer] Nexperia BV | [Package] | Typ Min Max R_pkg 9.848E-02 7.975E-02 1.188E-01 L_pkg 1.518E-09 1.230E-09 1.831E-09 C_pkg 2.028E-13 1.724E-13 2.307E-13 | [Pin] signal_name model_name R_pin L_pin C_pin 1 OE HC573_IN 1.187E-01 1.831E-09 2.169E-13 2 D0 HC573_IN 1.188E-01 1.831E-09 2.166E-13 3 D1 HC573_IN 9.536E-02 1.470E-09 2.030E-13 4 D2 HC573_IN 7.977E-02 1.230E-09 1.851E-13 5 D3 HC573_IN 7.977E-02 1.230E-09 1.851E-13 6 D4 HC573_IN 7.977E-02 1.230E-09 1.849E-13 7 D5 HC573_IN 7.977E-02 1.230E-09 1.851E-13 8 D6 HC573_IN 9.536E-02 1.470E-09 2.028E-13 9 D7 HC573_IN 1.188E-01 1.830E-09 2.300E-13 10 GND GND 1.188E-01 1.830E-09 2.307E-13 11 LE HC573_IN 1.188E-01 1.831E-09 2.173E-13 12 Q7 HC573_TRISTN 1.187E-01 1.831E-09 2.168E-13 13 Q6 HC573_TRISTN 9.534E-02 1.471E-09 1.902E-13 14 Q5 HC573_TRISTN 7.975E-02 1.231E-09 1.724E-13 15 Q4 HC573_TRISTN 7.977E-02 1.230E-09 1.857E-13 16 Q3 HC573_TRISTN 7.977E-02 1.230E-09 1.850E-13 17 Q2 HC573_TRISTN 7.975E-02 1.230E-09 1.849E-13 18 Q1 HC573_TRISTN 9.535E-02 1.470E-09 2.029E-13 19 Q0 HC573_TRISTN 1.188E-01 1.830E-09 2.301E-13 20 VCC POWER 1.188E-01 1.830E-09 2.299E-13 | [Model Selector] HC573_IN HC573_IN_50 5.0V-Vcc input model | [Model Selector] HC573_TRISTN HC573_TRISTN_50 5.0V-Vcc tristate output model, non-inverting | | Remark: If your software does not support the Model Selector | Please comment out the lines of the Model Selector, which | contain the name of the Model, except the one you want to use. | |************************************************************************ | Model HC573_IN_50 |************************************************************************ | [Model] HC573_IN_50 Model_type Input Vinl = 1.35V Vinh = 3.15V C_comp 316fF 229fF 394fF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | Thresholds | Vinl 1.35 1.35 1.35 Vinh 3.15 3.15 3.15 | | Overshoot | S_overshoot_high 7.0 7.0 7.0 S_overshoot_low -0.5 -0.5 -0.5 D_overshoot_high 7.2 7.2 7.2 D_overshoot_low -1.3 -1.3 -1.3 | D_overshoot_time 3n 3n 3n | | |Ambient temperature: 25 85 -40 | [Temperature Range] 35 95 -30 | [Voltage Range] 5.0 4.5 5.5 | |Process Range nominal slow fast | [GND_clamp] | voltage I(typ) I(min) I(max) | -5.500E+00 -77.177E-03 -77.467E-03 -76.906E-03 -5.360E+00 -74.695E-03 -74.989E-03 -74.420E-03 -5.200E+00 -71.860E-03 -72.158E-03 -71.581E-03 -5.040E+00 -69.025E-03 -69.328E-03 -68.741E-03 -4.880E+00 -66.192E-03 -66.499E-03 -65.903E-03 -4.720E+00 -63.360E-03 -63.671E-03 -63.065E-03 -4.560E+00 -60.529E-03 -60.845E-03 -60.229E-03 -4.400E+00 -57.699E-03 -58.021E-03 -57.393E-03 -4.240E+00 -54.870E-03 -55.198E-03 -54.559E-03 -4.080E+00 -52.043E-03 -52.376E-03 -51.725E-03 -3.920E+00 -49.218E-03 -49.557E-03 -48.893E-03 -3.760E+00 -46.395E-03 -46.740E-03 -46.063E-03 -3.600E+00 -43.573E-03 -43.926E-03 -43.234E-03 -3.440E+00 -40.755E-03 -41.114E-03 -40.408E-03 -3.280E+00 -37.939E-03 -38.306E-03 -37.583E-03 -3.120E+00 -35.126E-03 -35.501E-03 -34.761E-03 -2.960E+00 -32.317E-03 -32.701E-03 -31.942E-03 -2.800E+00 -29.512E-03 -29.905E-03 -29.127E-03 -2.640E+00 -26.712E-03 -27.116E-03 -26.316E-03 -2.485E+00 -24.006E-03 -24.421E-03 -23.598E-03 -2.341E+00 -21.499E-03 -21.925E-03 -21.078E-03 -2.207E+00 -19.173E-03 -19.610E-03 -18.739E-03 -2.083E+00 -17.028E-03 -17.477E-03 -16.581E-03 -1.968E+00 -15.047E-03 -15.507E-03 -14.586E-03 -1.861E+00 -13.213E-03 -13.685E-03 -12.738E-03 -1.762E+00 -11.526E-03 -12.010E-03 -11.036E-03 -1.670E+00 -9.969E-03 -10.465E-03 -9.465E-03 -1.585E+00 -8.543E-03 -9.051E-03 -8.024E-03 -1.506E+00 -7.233E-03 -7.752E-03 -6.699E-03 -1.433E+00 -6.038E-03 -6.568E-03 -5.490E-03 -1.365E+00 -4.945E-03 -5.486E-03 -4.383E-03 -1.302E+00 -3.958E-03 -4.506E-03 -3.383E-03 -1.244E+00 -3.079E-03 -3.632E-03 -2.497E-03 -1.190E+00 -2.301E-03 -2.852E-03 -1.720E-03 -1.140E+00 -1.629E-03 -2.169E-03 -1.068E-03 -1.094E+00 -1.076E-03 -1.588E-03 -569.713E-06 -1.051E+00 -643.960E-06 -1.103E-03 -242.843E-06 -1.011E+00 -342.850E-06 -721.334E-06 -80.423E-06 -974.000E-03 -162.243E-06 -442.762E-06 -22.415E-06 -940.000E-03 -70.318E-06 -256.688E-06 -6.139E-06 -908.000E-03 -28.788E-06 -140.127E-06 -1.747E-06 -878.000E-03 -11.770E-06 -73.533E-06 -531.985E-09 -850.000E-03 -4.982E-06 -38.154E-06 -174.909E-09 -824.000E-03 -2.220E-06 -20.090E-06 -62.214E-09 -800.000E-03 -1.049E-06 -10.926E-06 -23.955E-09 -778.000E-03 -526.669E-09 -6.199E-06 -9.986E-09 -758.000E-03 -281.351E-09 -3.687E-06 -4.508E-09 -739.000E-03 -155.040E-09 -2.246E-06 -2.117E-09 -721.000E-03 -88.144E-09 -1.403E-06 -1.035E-09 -704.000E-03 -51.705E-09 -898.492E-09 -526.293E-12 -688.000E-03 -31.296E-09 -590.607E-09 -278.526E-12 -672.000E-03 -18.942E-09 -388.128E-09 -147.403E-12 -656.000E-03 -11.465E-09 -255.023E-09 -78.012E-12 -640.000E-03 -6.939E-09 -167.548E-09 -41.288E-12 -624.000E-03 -4.200E-09 -110.069E-09 -21.854E-12 -608.000E-03 -2.542E-09 -72.306E-09 -11.569E-12 -592.000E-03 -1.538E-09 -47.497E-09 -6.126E-12 -576.000E-03 -931.159E-12 -31.200E-09 -3.245E-12 -560.000E-03 -563.578E-12 -20.494E-09 -1.721E-12 -544.000E-03 -341.103E-12 -13.462E-09 -913.991E-15 -528.000E-03 -206.452E-12 -8.843E-09 -487.007E-15 -512.000E-03 -124.955E-12 -5.808E-09 -261.018E-15 -496.000E-03 -75.631E-12 -3.815E-09 -141.399E-15 -480.000E-03 -45.777E-12 -2.506E-09 -78.073E-15 -464.000E-03 -27.709E-12 -1.646E-09 -44.536E-15 -448.000E-03 -16.773E-12 -1.081E-09 -26.766E-15 -432.000E-03 -10.154E-12 -710.233E-12 -17.338E-15 -416.000E-03 -6.148E-12 -466.520E-12 -12.327E-15 -400.000E-03 -3.723E-12 -306.435E-12 -9.654E-15 -384.000E-03 -2.256E-12 -201.283E-12 -8.216E-15 -368.000E-03 -1.368E-12 -132.214E-12 -7.431E-15 -352.000E-03 -830.207E-15 -86.845E-12 -6.994E-15 -336.000E-03 -504.814E-15 -57.045E-12 -6.740E-15 -320.000E-03 -307.856E-15 -37.470E-12 -6.583E-15 -304.000E-03 -188.627E-15 -24.613E-12 -6.478E-15 -288.000E-03 -116.447E-15 -16.167E-12 -6.399E-15 -272.000E-03 -72.744E-15 -10.619E-12 -6.335E-15 -256.000E-03 -46.271E-15 -6.975E-12 -6.278E-15 -240.000E-03 -30.232E-15 -4.582E-12 -6.226E-15 -224.000E-03 -20.504E-15 -3.010E-12 -6.175E-15 -208.000E-03 -14.598E-15 -1.977E-12 -6.126E-15 -192.000E-03 -11.006E-15 -1.299E-12 -6.077E-15 -176.000E-03 -8.811E-15 -852.902E-15 -6.029E-15 -160.000E-03 -7.464E-15 -560.184E-15 -5.981E-15 -144.000E-03 -6.629E-15 -367.895E-15 -5.933E-15 -128.000E-03 -6.106E-15 -241.573E-15 -5.884E-15 -112.000E-03 -5.770E-15 -158.582E-15 -5.836E-15 -96.000E-03 -5.548E-15 -104.052E-15 -5.788E-15 -80.000E-03 -5.394E-15 -68.217E-15 -5.740E-15 -64.000E-03 -5.282E-15 -44.663E-15 -5.692E-15 -48.000E-03 -5.196E-15 -29.174E-15 -5.644E-15 -32.000E-03 -5.124E-15 -18.984E-15 -5.596E-15 -16.000E-03 -5.062E-15 -12.275E-15 -5.548E-15 0.000E+00 0.000E+00 0.000E+00 0.000E+00 1.000E+00 0.000E+00 0.000E+00 0.000E+00 2.000E+00 0.000E+00 0.000E+00 0.000E+00 3.000E+00 0.000E+00 0.000E+00 0.000E+00 4.000E+00 0.000E+00 0.000E+00 0.000E+00 5.000E+00 0.000E+00 0.000E+00 0.000E+00 5.500E+00 0.000E+00 0.000E+00 0.000E+00 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -6.500E+00 95.218E-03 95.402E-03 95.052E-03 -6.390E+00 93.265E-03 93.451E-03 93.097E-03 -6.230E+00 90.424E-03 90.614E-03 90.253E-03 -6.070E+00 87.585E-03 87.778E-03 87.409E-03 -5.910E+00 84.746E-03 84.943E-03 84.567E-03 -5.750E+00 81.908E-03 82.108E-03 81.724E-03 -5.590E+00 79.070E-03 79.274E-03 78.882E-03 -5.430E+00 76.233E-03 76.442E-03 76.041E-03 -5.270E+00 73.397E-03 73.609E-03 73.200E-03 -5.110E+00 70.561E-03 70.778E-03 70.360E-03 -4.950E+00 67.727E-03 67.948E-03 67.521E-03 -4.790E+00 64.894E-03 65.120E-03 64.682E-03 -4.630E+00 62.061E-03 62.292E-03 61.845E-03 -4.470E+00 59.230E-03 59.466E-03 59.008E-03 -4.310E+00 56.400E-03 56.641E-03 56.172E-03 -4.150E+00 53.572E-03 53.818E-03 53.338E-03 -3.990E+00 50.745E-03 50.997E-03 50.505E-03 -3.830E+00 47.920E-03 48.178E-03 47.673E-03 -3.670E+00 45.096E-03 45.361E-03 44.843E-03 -3.510E+00 42.275E-03 42.547E-03 42.014E-03 -3.350E+00 39.457E-03 39.736E-03 39.188E-03 -3.190E+00 36.641E-03 36.928E-03 36.363E-03 -3.030E+00 33.829E-03 34.124E-03 33.542E-03 -2.870E+00 31.021E-03 31.325E-03 30.723E-03 -2.710E+00 28.217E-03 28.530E-03 27.909E-03 -2.550E+00 25.418E-03 25.743E-03 25.099E-03 -2.390E+00 22.627E-03 22.962E-03 22.294E-03 -2.230E+00 19.844E-03 20.192E-03 19.496E-03 -2.080E+00 17.244E-03 17.606E-03 16.882E-03 -1.943E+00 14.881E-03 15.256E-03 14.502E-03 -1.818E+00 12.736E-03 13.126E-03 12.342E-03 -1.704E+00 10.793E-03 11.197E-03 10.382E-03 -1.600E+00 9.034E-03 9.452E-03 8.605E-03 -1.505E+00 7.440E-03 7.873E-03 6.992E-03 -1.418E+00 5.989E-03 6.440E-03 5.521E-03 -1.339E+00 4.691E-03 5.158E-03 4.202E-03 -1.267E+00 3.537E-03 4.018E-03 3.030E-03 -1.201E+00 2.522E-03 3.011E-03 2.004E-03 -1.141E+00 1.661E-03 2.145E-03 1.150E-03 -1.086E+00 962.142E-06 1.420E-03 506.617E-06 -1.036E+00 462.118E-06 852.306E-06 146.038E-06 -990.000E-03 174.183E-06 448.076E-06 28.922E-06 -948.000E-03 55.562E-06 206.669E-06 5.483E-06 -910.000E-03 17.514E-06 88.628E-06 1.173E-06 -875.000E-03 5.807E-06 37.370E-06 281.677E-09 -843.000E-03 2.091E-06 16.341E-06 76.320E-09 -814.000E-03 825.605E-09 7.607E-06 23.367E-09 -788.000E-03 358.482E-09 3.810E-06 8.086E-09 -764.000E-03 165.914E-09 2.008E-06 3.036E-09 -742.000E-03 81.873E-09 1.115E-06 1.237E-09 -722.000E-03 43.082E-09 652.926E-09 547.160E-12 -704.000E-03 24.175E-09 403.262E-09 262.561E-12 -688.000E-03 14.466E-09 262.748E-09 136.722E-12 -672.000E-03 8.657E-09 171.195E-09 71.207E-12 -656.000E-03 5.181E-09 111.548E-09 37.096E-12 -640.000E-03 3.101E-09 72.688E-09 19.332E-12 -624.000E-03 1.857E-09 47.372E-09 10.080E-12 -608.000E-03 1.112E-09 30.878E-09 5.261E-12 -592.000E-03 666.072E-12 20.131E-09 2.750E-12 -576.000E-03 399.153E-12 13.128E-09 1.441E-12 -560.000E-03 239.317E-12 8.564E-09 758.407E-15 -544.000E-03 143.575E-12 5.589E-09 402.352E-15 -528.000E-03 86.201E-12 3.650E-09 216.493E-15 -512.000E-03 51.801E-12 2.385E-09 119.335E-15 -496.000E-03 31.160E-12 1.559E-09 68.532E-15 -480.000E-03 18.764E-12 1.020E-09 41.862E-15 -464.000E-03 11.311E-12 668.080E-12 27.884E-15 -448.000E-03 6.826E-12 437.687E-12 20.494E-15 -432.000E-03 4.124E-12 286.890E-12 16.591E-15 -416.000E-03 2.494E-12 188.125E-12 14.502E-15 -400.000E-03 1.511E-12 123.401E-12 13.423E-15 -384.000E-03 917.533E-15 80.968E-12 12.775E-15 -368.000E-03 558.942E-15 53.138E-12 12.424E-15 -352.000E-03 342.289E-15 34.881E-12 12.237E-15 -336.000E-03 211.286E-15 22.901E-12 12.112E-15 -320.000E-03 132.078E-15 15.039E-12 12.018E-15 -304.000E-03 84.176E-15 9.879E-12 11.949E-15 -288.000E-03 55.185E-15 6.491E-12 11.890E-15 -272.000E-03 37.633E-15 4.267E-12 11.831E-15 -256.000E-03 26.975E-15 2.807E-12 11.779E-15 -240.000E-03 20.522E-15 1.848E-12 11.730E-15 -224.000E-03 16.626E-15 1.219E-12 11.682E-15 -208.000E-03 14.239E-15 805.331E-15 11.630E-15 -192.000E-03 12.778E-15 533.861E-15 11.581E-15 -176.000E-03 11.862E-15 355.570E-15 11.536E-15 -160.000E-03 11.276E-15 238.452E-15 11.491E-15 -144.000E-03 10.939E-15 161.520E-15 11.442E-15 -128.000E-03 10.682E-15 111.001E-15 11.390E-15 -112.000E-03 10.526E-15 77.830E-15 11.345E-15 -96.000E-03 10.408E-15 55.980E-15 11.293E-15 -80.000E-03 10.322E-15 41.644E-15 11.248E-15 -64.000E-03 10.242E-15 32.183E-15 11.203E-15 -48.000E-03 10.183E-15 25.979E-15 11.154E-15 -32.000E-03 10.124E-15 21.875E-15 11.102E-15 -16.000E-03 10.072E-15 19.172E-15 11.061E-15 0.000E+00 0.000E+00 0.000E+00 0.000E+00 | | | End [Model] HC573_IN_50 | |************************************************************************ | Model HC573_TRISTN_50 |************************************************************************ | [Model] HC573_TRISTN_50 Model_type 3-state Polarity Non-Inverting Enable Active-Low Vmeas = 2.5V Cref = 5e-11 Vref = 0V C_comp 6.88pF 4.76pF 9.98pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | | Timing Thresholds | Vmeas 2.5 2.25 2.75 | | |Ambient temperature: 25 85 -40 | [Temperature Range] 35 95 -30 | [Voltage Range] 5.0 4.5 5.5 | |Process Range nominal slow fast | [Pulldown] | voltage I(typ) I(min) I(max) | -5.500E+00 -72.536E-03 -30.824E-03 -156.397E-03 -4.360E+00 -64.468E-03 -28.952E-03 -146.973E-03 -3.660E+00 -60.647E-03 -27.191E-03 -138.082E-03 -3.030E+00 -57.033E-03 -25.538E-03 -129.702E-03 -2.470E+00 -53.622E-03 -23.991E-03 -121.811E-03 -1.980E+00 -50.408E-03 -22.549E-03 -114.391E-03 -1.560E+00 -47.386E-03 -21.209E-03 -107.420E-03 -1.210E+00 -44.552E-03 -19.971E-03 -100.883E-03 -950.000E-03 -41.901E-03 -18.833E-03 -94.761E-03 -700.000E-03 -33.258E-03 -16.004E-03 -76.163E-03 -600.000E-03 -28.779E-03 -13.807E-03 -66.413E-03 -500.000E-03 -24.198E-03 -11.579E-03 -56.185E-03 -400.000E-03 -19.532E-03 -9.321E-03 -45.628E-03 -300.000E-03 -14.781E-03 -7.035E-03 -34.744E-03 -200.000E-03 -9.943E-03 -4.720E-03 -23.521E-03 -100.000E-03 -5.017E-03 -2.375E-03 -11.945E-03 0.000E+00 0.000E+00 0.000E+00 0.000E+00 100.000E-03 4.943E-03 2.330E-03 11.810E-03 200.000E-03 9.650E-03 4.543E-03 22.982E-03 300.000E-03 14.126E-03 6.640E-03 33.544E-03 400.000E-03 18.379E-03 8.623E-03 43.525E-03 500.000E-03 22.413E-03 10.495E-03 52.949E-03 600.000E-03 26.234E-03 12.256E-03 61.840E-03 700.000E-03 29.848E-03 13.909E-03 70.220E-03 800.000E-03 33.259E-03 15.456E-03 78.111E-03 900.000E-03 36.473E-03 16.898E-03 85.531E-03 1.000E+00 39.495E-03 18.238E-03 92.502E-03 1.100E+00 42.329E-03 19.476E-03 99.039E-03 1.200E+00 44.980E-03 20.614E-03 105.161E-03 1.300E+00 47.451E-03 21.655E-03 110.884E-03 1.400E+00 49.749E-03 22.598E-03 116.222E-03 1.500E+00 51.875E-03 23.448E-03 121.190E-03 1.600E+00 53.836E-03 24.203E-03 125.802E-03 1.700E+00 55.634E-03 24.867E-03 130.072E-03 1.800E+00 57.273E-03 25.440E-03 134.011E-03 1.900E+00 58.756E-03 25.924E-03 137.632E-03 2.000E+00 60.088E-03 26.320E-03 140.945E-03 2.100E+00 61.272E-03 26.630E-03 143.962E-03 2.200E+00 62.311E-03 26.855E-03 146.693E-03 2.300E+00 63.208E-03 26.996E-03 149.148E-03 2.400E+00 63.967E-03 27.057E-03 151.336E-03 2.500E+00 64.590E-03 27.095E-03 153.266E-03 2.600E+00 65.080E-03 27.133E-03 154.946E-03 2.700E+00 65.441E-03 27.170E-03 156.386E-03 2.800E+00 65.675E-03 27.208E-03 157.592E-03 2.900E+00 65.793E-03 27.246E-03 158.572E-03 3.000E+00 65.887E-03 27.284E-03 159.333E-03 3.100E+00 65.980E-03 27.321E-03 159.882E-03 3.200E+00 66.074E-03 27.359E-03 160.226E-03 3.300E+00 66.168E-03 27.397E-03 160.476E-03 3.400E+00 66.262E-03 27.435E-03 160.726E-03 3.500E+00 66.356E-03 27.473E-03 160.976E-03 3.600E+00 66.450E-03 27.511E-03 161.226E-03 3.700E+00 66.544E-03 27.548E-03 161.476E-03 3.800E+00 66.638E-03 27.586E-03 161.726E-03 3.900E+00 66.733E-03 27.624E-03 161.976E-03 4.000E+00 66.827E-03 27.662E-03 162.227E-03 4.100E+00 66.921E-03 27.700E-03 162.477E-03 4.200E+00 67.015E-03 27.738E-03 162.728E-03 4.300E+00 67.110E-03 27.776E-03 162.978E-03 4.400E+00 67.204E-03 27.814E-03 163.229E-03 4.500E+00 67.298E-03 27.851E-03 163.480E-03 4.600E+00 67.392E-03 27.889E-03 163.731E-03 4.700E+00 67.487E-03 27.927E-03 163.982E-03 4.800E+00 67.581E-03 27.965E-03 164.233E-03 4.900E+00 67.674E-03 28.002E-03 164.484E-03 5.000E+00 67.768E-03 28.040E-03 164.735E-03 5.600E+00 68.331E-03 28.267E-03 166.233E-03 6.200E+00 68.895E-03 28.494E-03 167.731E-03 6.800E+00 69.458E-03 28.721E-03 169.229E-03 7.400E+00 70.021E-03 28.948E-03 170.728E-03 8.000E+00 70.585E-03 29.175E-03 172.226E-03 8.600E+00 71.148E-03 29.402E-03 173.724E-03 9.200E+00 71.711E-03 29.629E-03 175.223E-03 9.800E+00 72.275E-03 29.855E-03 176.721E-03 10.400E+00 72.838E-03 30.082E-03 178.219E-03 11.000E+00 73.401E-03 30.309E-03 179.717E-03 | [Pullup] | voltage I(typ) I(min) I(max) | -6.500E+00 4.437E-02 1.886E-02 1.001E-01 -6.100E+00 4.316E-02 1.860E-02 9.741E-02 -5.700E+00 4.194E-02 1.834E-02 9.466E-02 -5.300E+00 4.073E-02 1.808E-02 9.192E-02 -4.900E+00 3.951E-02 1.782E-02 8.917E-02 -4.500E+00 3.830E-02 1.756E-02 8.643E-02 -4.100E+00 3.708E-02 1.730E-02 8.369E-02 -3.700E+00 3.586E-02 1.704E-02 8.094E-02 -3.300E+00 3.465E-02 1.678E-02 7.820E-02 -2.900E+00 3.343E-02 1.652E-02 7.545E-02 -2.500E+00 3.222E-02 1.626E-02 7.271E-02 -2.100E+00 3.100E-02 1.535E-02 6.997E-02 -1.700E+00 2.978E-02 1.440E-02 6.722E-02 -1.300E+00 2.857E-02 1.357E-02 6.448E-02 -9.000E-01 2.735E-02 1.334E-02 6.173E-02 -7.000E-01 2.172E-02 1.050E-02 4.943E-02 -6.000E-01 1.863E-02 8.986E-03 4.270E-02 -5.000E-01 1.553E-02 7.477E-03 3.573E-02 -4.000E-01 1.242E-02 5.975E-03 2.865E-02 -3.000E-01 9.311E-03 4.478E-03 2.153E-02 -2.000E-01 6.206E-03 2.983E-03 1.438E-02 -1.000E-01 3.102E-03 1.490E-03 7.198E-03 0.000E+00 -2.776E-06 -9.997E-07 -8.218E-06 1.000E-01 -3.065E-03 -1.467E-03 -7.137E-03 2.000E-01 -6.045E-03 -2.885E-03 -1.409E-02 3.000E-01 -8.943E-03 -4.256E-03 -2.085E-02 4.000E-01 -1.176E-02 -5.578E-03 -2.744E-02 5.000E-01 -1.449E-02 -6.852E-03 -3.386E-02 6.000E-01 -1.714E-02 -8.078E-03 -4.009E-02 7.000E-01 -1.971E-02 -9.257E-03 -4.616E-02 8.000E-01 -2.219E-02 -1.039E-02 -5.205E-02 9.000E-01 -2.460E-02 -1.147E-02 -5.776E-02 1.000E+00 -2.692E-02 -1.250E-02 -6.331E-02 1.100E+00 -2.916E-02 -1.349E-02 -6.869E-02 1.200E+00 -3.132E-02 -1.443E-02 -7.389E-02 1.300E+00 -3.340E-02 -1.532E-02 -7.893E-02 1.400E+00 -3.540E-02 -1.616E-02 -8.380E-02 1.500E+00 -3.731E-02 -1.696E-02 -8.851E-02 1.600E+00 -3.915E-02 -1.770E-02 -9.305E-02 1.700E+00 -4.090E-02 -1.840E-02 -9.743E-02 1.800E+00 -4.258E-02 -1.905E-02 -1.016E-01 1.900E+00 -4.417E-02 -1.966E-02 -1.057E-01 2.000E+00 -4.568E-02 -2.021E-02 -1.096E-01 2.100E+00 -4.711E-02 -2.072E-02 -1.133E-01 2.200E+00 -4.846E-02 -2.118E-02 -1.169E-01 2.300E+00 -4.974E-02 -2.159E-02 -1.203E-01 2.400E+00 -5.093E-02 -2.195E-02 -1.236E-01 2.500E+00 -5.204E-02 -2.227E-02 -1.267E-01 2.600E+00 -5.307E-02 -2.253E-02 -1.296E-01 2.700E+00 -5.402E-02 -2.275E-02 -1.324E-01 2.800E+00 -5.490E-02 -2.292E-02 -1.351E-01 2.900E+00 -5.569E-02 -2.305E-02 -1.376E-01 3.000E+00 -5.641E-02 -2.312E-02 -1.399E-01 3.100E+00 -5.704E-02 -2.317E-02 -1.421E-01 3.200E+00 -5.760E-02 -2.322E-02 -1.442E-01 3.300E+00 -5.808E-02 -2.328E-02 -1.460E-01 3.400E+00 -5.848E-02 -2.333E-02 -1.478E-01 3.500E+00 -5.880E-02 -2.338E-02 -1.494E-01 3.600E+00 -5.904E-02 -2.343E-02 -1.509E-01 3.700E+00 -5.921E-02 -2.348E-02 -1.522E-01 3.800E+00 -5.934E-02 -2.353E-02 -1.533E-01 3.900E+00 -5.948E-02 -2.359E-02 -1.544E-01 4.000E+00 -5.962E-02 -2.364E-02 -1.553E-01 4.100E+00 -5.976E-02 -2.369E-02 -1.560E-01 4.200E+00 -5.990E-02 -2.374E-02 -1.566E-01 4.300E+00 -6.004E-02 -2.379E-02 -1.571E-01 4.400E+00 -6.018E-02 -2.385E-02 -1.575E-01 4.500E+00 -6.032E-02 -2.390E-02 -1.579E-01 4.600E+00 -6.046E-02 -2.395E-02 -1.583E-01 4.700E+00 -6.060E-02 -2.400E-02 -1.587E-01 4.800E+00 -6.074E-02 -2.405E-02 -1.591E-01 4.900E+00 -6.088E-02 -2.411E-02 -1.595E-01 5.000E+00 -6.102E-02 -2.416E-02 -1.599E-01 5.600E+00 -6.187E-02 -2.447E-02 -1.624E-01 6.200E+00 -6.271E-02 -2.478E-02 -1.648E-01 6.800E+00 -6.355E-02 -2.510E-02 -1.673E-01 7.400E+00 -6.439E-02 -2.541E-02 -1.698E-01 8.000E+00 -6.524E-02 -2.572E-02 -1.722E-01 8.600E+00 -6.608E-02 -2.603E-02 -1.747E-01 9.200E+00 -6.692E-02 -2.635E-02 -1.771E-01 9.800E+00 -6.776E-02 -2.666E-02 -1.796E-01 1.040E+01 -6.861E-02 -2.697E-02 -1.820E-01 1.100E+01 -6.945E-02 -2.728E-02 -1.845E-01 | [GND_clamp] | voltage I(typ) I(min) I(max) | -5.500E+00 -4.368E+00 -4.372E+00 -4.384E+00 -5.360E+00 -4.226E+00 -4.230E+00 -4.241E+00 -5.200E+00 -4.065E+00 -4.069E+00 -4.078E+00 -5.040E+00 -3.904E+00 -3.909E+00 -3.915E+00 -4.880E+00 -3.743E+00 -3.749E+00 -3.752E+00 -4.720E+00 -3.581E+00 -3.589E+00 -3.589E+00 -4.560E+00 -3.421E+00 -3.429E+00 -3.426E+00 -4.400E+00 -3.260E+00 -3.269E+00 -3.264E+00 -4.240E+00 -3.099E+00 -3.109E+00 -3.101E+00 -4.080E+00 -2.939E+00 -2.950E+00 -2.939E+00 -3.920E+00 -2.778E+00 -2.790E+00 -2.777E+00 -3.760E+00 -2.618E+00 -2.631E+00 -2.615E+00 -3.600E+00 -2.458E+00 -2.472E+00 -2.453E+00 -3.440E+00 -2.299E+00 -2.313E+00 -2.292E+00 -3.280E+00 -2.139E+00 -2.155E+00 -2.131E+00 -3.120E+00 -1.980E+00 -1.996E+00 -1.970E+00 -2.960E+00 -1.821E+00 -1.838E+00 -1.809E+00 -2.800E+00 -1.662E+00 -1.680E+00 -1.649E+00 -2.640E+00 -1.503E+00 -1.523E+00 -1.489E+00 -2.485E+00 -1.350E+00 -1.371E+00 -1.334E+00 -2.341E+00 -1.209E+00 -1.230E+00 -1.190E+00 -2.207E+00 -1.077E+00 -1.099E+00 -1.057E+00 -2.083E+00 -955.785E-03 -978.715E-03 -934.909E-03 -1.968E+00 -843.892E-03 -867.608E-03 -821.839E-03 -1.861E+00 -740.343E-03 -764.813E-03 -717.215E-03 -1.762E+00 -645.143E-03 -670.325E-03 -621.034E-03 -1.670E+00 -557.319E-03 -583.197E-03 -532.333E-03 -1.585E+00 -476.892E-03 -503.456E-03 -451.063E-03 -1.506E+00 -402.980E-03 -430.227E-03 -376.303E-03 -1.433E+00 -335.699E-03 -363.609E-03 -308.179E-03 -1.365E+00 -274.375E-03 -302.932E-03 -246.013E-03 -1.302E+00 -219.725E-03 -248.972E-03 -190.478E-03 -1.244E+00 -174.263E-03 -204.711E-03 -143.645E-03 -1.190E+00 -136.837E-03 -169.571E-03 -103.895E-03 -1.140E+00 -100.785E-03 -135.786E-03 -66.258E-03 -1.094E+00 -66.038E-03 -101.819E-03 -33.691E-03 -1.051E+00 -35.948E-03 -68.866E-03 -12.988E-03 -1.011E+00 -15.811E-03 -40.676E-03 -5.091E-03 -974.000E-03 -6.162E-03 -20.956E-03 -2.793E-03 -940.000E-03 -2.477E-03 -9.952E-03 -1.977E-03 -908.000E-03 -1.097E-03 -4.582E-03 -1.537E-03 -878.000E-03 -551.462E-06 -2.143E-03 -1.225E-03 -850.000E-03 -309.618E-06 -1.041E-03 -978.740E-06 -824.000E-03 -186.725E-06 -530.578E-06 -777.398E-06 -800.000E-03 -116.069E-06 -284.626E-06 -612.408E-06 -778.000E-03 -71.858E-06 -160.909E-06 -478.195E-06 -758.000E-03 -45.328E-06 -95.907E-06 -370.286E-06 -739.000E-03 -29.413E-06 -58.739E-06 -280.295E-06 -721.000E-03 -19.609E-06 -36.965E-06 -206.382E-06 -704.000E-03 -13.415E-06 -23.902E-06 -146.779E-06 -688.000E-03 -9.407E-06 -15.879E-06 -99.811E-06 -672.000E-03 -6.637E-06 -10.565E-06 -64.735E-06 -656.000E-03 -4.694E-06 -7.042E-06 -41.999E-06 -640.000E-03 -3.325E-06 -4.702E-06 -27.263E-06 -624.000E-03 -2.358E-06 -3.147E-06 -17.707E-06 -608.000E-03 -1.675E-06 -2.111E-06 -11.534E-06 -592.000E-03 -1.190E-06 -1.420E-06 -7.559E-06 -576.000E-03 -846.703E-09 -957.410E-09 -4.953E-06 -560.000E-03 -602.698E-09 -647.715E-09 -3.244E-06 -544.000E-03 -429.259E-09 -439.669E-09 -2.125E-06 -528.000E-03 -305.878E-09 -299.526E-09 -1.392E-06 -512.000E-03 -218.049E-09 -204.840E-09 -911.055E-09 -496.000E-03 -155.492E-09 -140.660E-09 -596.371E-09 -480.000E-03 -110.913E-09 -97.003E-09 -390.307E-09 -464.000E-03 -79.133E-09 -67.196E-09 -255.395E-09 -448.000E-03 -56.470E-09 -46.764E-09 -167.084E-09 -432.000E-03 -40.304E-09 -32.698E-09 -109.289E-09 -416.000E-03 -28.769E-09 -22.973E-09 -71.472E-09 -400.000E-03 -20.538E-09 -16.218E-09 -46.731E-09 -384.000E-03 -14.663E-09 -11.505E-09 -30.549E-09 -368.000E-03 -10.469E-09 -8.199E-09 -19.967E-09 -352.000E-03 -7.475E-09 -5.871E-09 -13.048E-09 -336.000E-03 -5.337E-09 -4.222E-09 -8.525E-09 -320.000E-03 -3.811E-09 -3.050E-09 -5.569E-09 -304.000E-03 -2.722E-09 -2.212E-09 -3.637E-09 -288.000E-03 -1.944E-09 -1.610E-09 -2.375E-09 -272.000E-03 -1.388E-09 -1.177E-09 -1.551E-09 -256.000E-03 -991.308E-12 -862.665E-12 -1.013E-09 -240.000E-03 -708.038E-12 -634.498E-12 -661.186E-12 -224.000E-03 -505.770E-12 -468.063E-12 -431.707E-12 -208.000E-03 -361.343E-12 -346.242E-12 -281.926E-12 -192.000E-03 -258.219E-12 -256.795E-12 -184.182E-12 -176.000E-03 -184.587E-12 -190.926E-12 -120.408E-12 -160.000E-03 -132.015E-12 -142.293E-12 -78.805E-12 -144.000E-03 -94.479E-12 -106.298E-12 -51.669E-12 -128.000E-03 -67.681E-12 -79.599E-12 -33.973E-12 -112.000E-03 -48.548E-12 -59.757E-12 -22.434E-12 -96.000E-03 -34.889E-12 -44.984E-12 -14.911E-12 -80.000E-03 -25.138E-12 -33.968E-12 -10.006E-12 -64.000E-03 -18.059E-12 -25.146E-12 -6.808E-12 -48.000E-03 -12.008E-12 -17.175E-12 -4.579E-12 -32.000E-03 -7.078E-12 -10.500E-12 -2.825E-12 -16.000E-03 -3.386E-12 -5.249E-12 -1.598E-12 0.000E+00 0.000E+00 0.000E+00 0.000E+00 1.000E+00 0.000E+00 0.000E+00 0.000E+00 2.000E+00 0.000E+00 0.000E+00 0.000E+00 3.000E+00 0.000E+00 0.000E+00 0.000E+00 4.000E+00 0.000E+00 0.000E+00 0.000E+00 5.000E+00 0.000E+00 0.000E+00 0.000E+00 5.500E+00 0.000E+00 0.000E+00 0.000E+00 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -6.500E+00 5.426E+00 5.439E+00 5.417E+00 -6.390E+00 5.316E+00 5.328E+00 5.306E+00 -6.230E+00 5.155E+00 5.168E+00 5.145E+00 -6.070E+00 4.994E+00 5.007E+00 4.983E+00 -5.910E+00 4.833E+00 4.846E+00 4.822E+00 -5.750E+00 4.672E+00 4.686E+00 4.661E+00 -5.590E+00 4.512E+00 4.525E+00 4.500E+00 -5.430E+00 4.351E+00 4.365E+00 4.339E+00 -5.270E+00 4.190E+00 4.205E+00 4.178E+00 -5.110E+00 4.030E+00 4.044E+00 4.017E+00 -4.950E+00 3.869E+00 3.884E+00 3.856E+00 -4.790E+00 3.708E+00 3.724E+00 3.695E+00 -4.630E+00 3.548E+00 3.564E+00 3.534E+00 -4.470E+00 3.388E+00 3.404E+00 3.373E+00 -4.310E+00 3.227E+00 3.244E+00 3.213E+00 -4.150E+00 3.067E+00 3.084E+00 3.052E+00 -3.990E+00 2.907E+00 2.924E+00 2.891E+00 -3.830E+00 2.747E+00 2.765E+00 2.731E+00 -3.670E+00 2.587E+00 2.605E+00 2.571E+00 -3.510E+00 2.427E+00 2.446E+00 2.410E+00 -3.350E+00 2.268E+00 2.287E+00 2.250E+00 -3.190E+00 2.108E+00 2.128E+00 2.090E+00 -3.030E+00 1.949E+00 1.969E+00 1.931E+00 -2.870E+00 1.790E+00 1.811E+00 1.771E+00 -2.710E+00 1.631E+00 1.653E+00 1.612E+00 -2.550E+00 1.473E+00 1.478E+00 1.453E+00 -2.390E+00 1.315E+00 1.321E+00 1.294E+00 -2.230E+00 1.158E+00 1.165E+00 1.136E+00 -2.080E+00 993.121E-03 1.019E+00 988.550E-03 -1.943E+00 859.574E-03 886.730E-03 854.680E-03 -1.818E+00 739.067E-03 767.208E-03 733.826E-03 -1.704E+00 630.717E-03 659.823E-03 625.737E-03 -1.600E+00 534.783E-03 564.951E-03 508.814E-03 -1.505E+00 454.499E-03 486.209E-03 424.225E-03 -1.418E+00 390.769E-03 425.059E-03 357.095E-03 -1.339E+00 332.666E-03 370.213E-03 295.072E-03 -1.267E+00 274.045E-03 315.115E-03 232.325E-03 -1.201E+00 213.922E-03 258.464E-03 168.287E-03 -1.141E+00 154.136E-03 201.447E-03 106.012E-03 -1.086E+00 97.532E-03 145.530E-03 51.625E-03 -1.036E+00 50.688E-03 94.610E-03 17.226E-03 -990.000E-03 20.338E-03 53.056E-03 5.022E-03 -948.000E-03 6.884E-03 25.476E-03 2.199E-03 -910.000E-03 2.381E-03 11.141E-03 1.415E-03 -875.000E-03 923.034E-06 4.751E-03 1.049E-03 -843.000E-03 415.423E-06 2.097E-03 808.060E-06 -814.000E-03 213.054E-06 984.641E-06 626.369E-06 -788.000E-03 119.120E-06 497.581E-06 485.272E-06 -764.000E-03 67.799E-06 264.529E-06 371.425E-06 -742.000E-03 37.985E-06 148.161E-06 280.437E-06 -722.000E-03 22.176E-06 87.472E-06 208.729E-06 -704.000E-03 13.708E-06 54.442E-06 153.158E-06 -688.000E-03 8.961E-06 35.723E-06 110.915E-06 -672.000E-03 5.870E-06 23.445E-06 75.428E-06 -656.000E-03 3.887E-06 15.391E-06 46.821E-06 -640.000E-03 2.579E-06 10.106E-06 27.923E-06 -624.000E-03 1.714E-06 6.639E-06 16.669E-06 -608.000E-03 1.141E-06 4.362E-06 9.961E-06 -592.000E-03 760.905E-09 2.868E-06 5.978E-06 -576.000E-03 508.173E-09 1.886E-06 3.629E-06 -560.000E-03 339.865E-09 1.241E-06 2.203E-06 -544.000E-03 227.606E-09 817.456E-09 1.338E-06 -528.000E-03 152.622E-09 538.685E-09 813.013E-09 -512.000E-03 102.467E-09 355.261E-09 494.109E-09 -496.000E-03 68.874E-09 234.495E-09 300.421E-09 -480.000E-03 46.345E-09 154.924E-09 182.738E-09 -464.000E-03 31.217E-09 102.452E-09 111.200E-09 -448.000E-03 21.047E-09 67.820E-09 67.693E-09 -432.000E-03 14.202E-09 44.940E-09 41.220E-09 -416.000E-03 9.590E-09 29.811E-09 25.107E-09 -400.000E-03 6.481E-09 19.798E-09 15.296E-09 -384.000E-03 4.384E-09 13.164E-09 9.321E-09 -368.000E-03 2.967E-09 8.764E-09 5.682E-09 -352.000E-03 2.010E-09 5.843E-09 3.465E-09 -336.000E-03 1.364E-09 3.902E-09 2.114E-09 -320.000E-03 926.308E-12 2.611E-09 1.291E-09 -304.000E-03 630.534E-12 1.751E-09 789.614E-12 -288.000E-03 430.405E-12 1.177E-09 484.151E-12 -272.000E-03 294.953E-12 793.775E-12 298.038E-12 -256.000E-03 203.250E-12 537.513E-12 184.640E-12 -240.000E-03 141.150E-12 365.866E-12 115.542E-12 -224.000E-03 99.087E-12 250.712E-12 73.434E-12 -208.000E-03 70.587E-12 173.327E-12 47.768E-12 -192.000E-03 51.272E-12 121.231E-12 32.118E-12 -176.000E-03 38.176E-12 86.093E-12 22.570E-12 -160.000E-03 29.294E-12 62.346E-12 16.737E-12 -144.000E-03 23.266E-12 46.264E-12 13.169E-12 -128.000E-03 19.171E-12 35.347E-12 10.979E-12 -112.000E-03 16.387E-12 27.920E-12 9.628E-12 -96.000E-03 14.491E-12 22.854E-12 8.790E-12 -80.000E-03 13.196E-12 19.388E-12 8.262E-12 -64.000E-03 12.303E-12 16.936E-12 7.925E-12 -48.000E-03 11.592E-12 15.099E-12 7.696E-12 -32.000E-03 11.043E-12 13.762E-12 7.519E-12 -16.000E-03 10.651E-12 12.815E-12 7.390E-12 0.000E+00 10.390E-12 12.167E-12 7.298E-12 | [Ramp] | variable typ min max dV/dt_r 2.148V/1.547ns 1.282V/4.990ns 2.864V/520.190ps dV/dt_f 2.392V/1.361ns 1.550V/3.589ns 3.017V/604.346ps R_load = 100 | [Rising Waveform] R_fixture = 100 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | time V(typ) V(min) V(max) | 0.000s 427.173E-12 98.293E-12 2.013E-09 150.000ps -2.366E-09 -81.856E-09 77.947E-09 300.000ps 360.163E-09 -327.068E-09 -461.455E-09 450.000ps 2.177E-06 -390.178E-09 -9.345E-06 600.000ps 6.032E-06 343.418E-09 -46.142E-06 750.000ps 8.515E-06 2.559E-06 -61.215E-06 900.000ps -4.686E-06 6.227E-06 302.639E-06 1.050ns -38.667E-06 10.243E-06 1.060E-03 1.200ns -86.558E-06 12.200E-06 1.716E-03 1.350ns -140.914E-06 10.699E-06 466.717E-06 1.500ns -98.521E-06 4.777E-06 -2.664E-03 1.650ns 12.909E-06 -4.923E-06 -6.451E-03 1.800ns 167.451E-06 -16.465E-06 -11.074E-03 1.950ns 353.407E-06 -27.978E-06 -18.453E-03 2.100ns 590.142E-06 -38.363E-06 -18.229E-03 2.250ns 894.817E-06 -47.816E-06 14.536E-03 2.400ns 1.288E-03 -58.675E-06 100.567E-03 2.550ns 1.515E-03 -75.955E-06 261.430E-03 2.700ns 1.393E-03 -97.334E-06 540.722E-03 2.850ns 1.090E-03 -110.769E-06 1.109E+00 3.000ns 623.895E-06 -98.412E-06 2.019E+00 3.150ns -93.452E-06 -79.491E-06 2.979E+00 3.300ns -998.846E-06 -55.073E-06 3.737E+00 3.450ns -2.024E-03 -24.509E-06 4.150E+00 3.600ns -3.130E-03 10.206E-06 4.357E+00 3.750ns -4.341E-03 52.813E-06 4.462E+00 3.900ns -5.726E-03 100.284E-06 4.534E+00 4.050ns -7.363E-03 150.583E-06 4.585E+00 4.200ns -9.357E-03 205.602E-06 4.622E+00 4.350ns -11.672E-03 263.867E-06 4.650E+00 4.500ns -14.274E-03 324.826E-06 4.672E+00 4.650ns -17.853E-03 390.211E-06 4.690E+00 4.800ns -22.170E-03 460.808E-06 4.704E+00 4.950ns -21.059E-03 541.982E-06 4.716E+00 5.100ns -19.202E-03 646.008E-06 4.725E+00 5.250ns -13.291E-03 755.312E-06 4.733E+00 5.400ns -1.759E-03 845.785E-06 4.740E+00 5.550ns 16.720E-03 922.084E-06 4.745E+00 5.700ns 40.574E-03 987.941E-06 4.750E+00 5.850ns 75.423E-03 1.038E-03 4.753E+00 6.000ns 120.325E-03 1.047E-03 4.756E+00 6.150ns 175.784E-03 1.027E-03 4.759E+00 6.300ns 245.704E-03 991.432E-06 4.761E+00 6.450ns 335.250E-03 908.181E-06 4.763E+00 6.600ns 451.457E-03 807.205E-06 4.765E+00 6.750ns 612.476E-03 711.988E-06 4.766E+00 6.900ns 827.801E-03 601.268E-06 4.767E+00 7.050ns 1.071E+00 468.940E-06 4.768E+00 7.200ns 1.322E+00 310.747E-06 4.769E+00 7.350ns 1.571E+00 124.882E-06 4.770E+00 7.500ns 1.810E+00 -89.617E-06 4.770E+00 7.650ns 2.035E+00 -324.928E-06 4.771E+00 7.800ns 2.245E+00 -578.842E-06 4.771E+00 7.950ns 2.441E+00 -851.710E-06 4.771E+00 8.100ns 2.622E+00 -1.142E-03 4.772E+00 8.250ns 2.770E+00 -1.444E-03 4.772E+00 8.400ns 2.887E+00 -1.757E-03 4.772E+00 8.550ns 2.981E+00 -2.081E-03 4.772E+00 8.700ns 3.057E+00 -2.406E-03 4.772E+00 8.850ns 3.120E+00 -2.734E-03 4.772E+00 9.000ns 3.172E+00 -3.080E-03 4.773E+00 9.300ns 3.254E+00 -3.817E-03 4.773E+00 9.600ns 3.316E+00 -4.617E-03 4.773E+00 9.900ns 3.364E+00 -5.492E-03 4.773E+00 10.200ns 3.402E+00 -6.478E-03 4.773E+00 10.500ns 3.432E+00 -7.644E-03 4.773E+00 10.800ns 3.457E+00 -9.175E-03 4.773E+00 11.100ns 3.477E+00 -11.568E-03 4.773E+00 11.400ns 3.494E+00 -14.755E-03 4.773E+00 11.700ns 3.508E+00 -18.011E-03 4.773E+00 12.000ns 3.519E+00 -20.234E-03 4.773E+00 12.300ns 3.529E+00 -18.349E-03 4.773E+00 12.600ns 3.537E+00 -17.679E-03 4.773E+00 12.900ns 3.544E+00 -14.124E-03 4.773E+00 13.200ns 3.549E+00 -7.850E-03 4.773E+00 13.500ns 3.554E+00 1.826E-03 4.773E+00 13.800ns 3.558E+00 13.743E-03 4.773E+00 14.100ns 3.561E+00 30.879E-03 4.773E+00 14.400ns 3.564E+00 53.748E-03 4.773E+00 14.700ns 3.566E+00 82.567E-03 4.773E+00 15.000ns 3.568E+00 117.268E-03 4.773E+00 15.750ns 3.572E+00 240.552E-03 4.773E+00 16.500ns 3.575E+00 465.070E-03 4.773E+00 17.250ns 3.576E+00 729.385E-03 4.773E+00 18.000ns 3.577E+00 959.768E-03 4.773E+00 18.750ns 3.578E+00 1.170E+00 4.773E+00 19.500ns 3.578E+00 1.353E+00 4.773E+00 20.250ns 3.579E+00 1.510E+00 4.773E+00 21.000ns 3.579E+00 1.651E+00 4.773E+00 21.750ns 3.579E+00 1.771E+00 4.773E+00 22.500ns 3.579E+00 1.869E+00 4.773E+00 23.250ns 3.579E+00 1.944E+00 4.773E+00 24.000ns 3.579E+00 1.996E+00 4.773E+00 24.750ns 3.579E+00 2.035E+00 4.773E+00 25.500ns 3.579E+00 2.064E+00 4.773E+00 26.250ns 3.579E+00 2.086E+00 4.773E+00 27.000ns 3.579E+00 2.104E+00 4.773E+00 27.750ns 3.579E+00 2.117E+00 4.773E+00 28.500ns 3.579E+00 2.136E+00 4.773E+00 29.250ns 3.579E+00 2.136E+00 4.773E+00 | [Rising Waveform] R_fixture = 100 V_fixture = 5.0 V_fixture_min = 4.5 V_fixture_max = 5.5 | time V(typ) V(min) V(max) | 0.000s 1.013E+00 1.906E+00 471.547E-03 150.000ps 1.013E+00 1.906E+00 471.547E-03 300.000ps 1.013E+00 1.906E+00 471.547E-03 450.000ps 1.013E+00 1.906E+00 471.540E-03 600.000ps 1.013E+00 1.906E+00 471.523E-03 750.000ps 1.013E+00 1.906E+00 471.572E-03 900.000ps 1.013E+00 1.906E+00 471.984E-03 1.050ns 1.013E+00 1.905E+00 472.481E-03 1.200ns 1.013E+00 1.905E+00 472.039E-03 1.350ns 1.013E+00 1.905E+00 469.204E-03 1.500ns 1.013E+00 1.905E+00 466.241E-03 1.650ns 1.014E+00 1.905E+00 467.379E-03 1.800ns 1.014E+00 1.905E+00 471.837E-03 1.950ns 1.014E+00 1.905E+00 480.428E-03 2.100ns 1.014E+00 1.905E+00 512.125E-03 2.250ns 1.013E+00 1.906E+00 611.716E-03 2.400ns 1.013E+00 1.906E+00 817.814E-03 2.550ns 1.011E+00 1.906E+00 1.239E+00 2.700ns 1.009E+00 1.906E+00 2.142E+00 2.850ns 1.007E+00 1.906E+00 3.325E+00 3.000ns 1.005E+00 1.906E+00 4.356E+00 3.150ns 1.003E+00 1.907E+00 4.932E+00 3.300ns 1.002E+00 1.907E+00 5.234E+00 3.450ns 1.003E+00 1.907E+00 5.375E+00 3.600ns 1.005E+00 1.907E+00 5.423E+00 3.750ns 1.009E+00 1.907E+00 5.447E+00 3.900ns 1.014E+00 1.907E+00 5.461E+00 4.050ns 1.022E+00 1.907E+00 5.469E+00 4.200ns 1.031E+00 1.907E+00 5.475E+00 4.350ns 1.044E+00 1.907E+00 5.479E+00 4.500ns 1.059E+00 1.906E+00 5.483E+00 4.650ns 1.078E+00 1.906E+00 5.485E+00 4.800ns 1.104E+00 1.905E+00 5.488E+00 4.950ns 1.144E+00 1.905E+00 5.490E+00 5.100ns 1.196E+00 1.904E+00 5.492E+00 5.250ns 1.266E+00 1.903E+00 5.493E+00 5.400ns 1.359E+00 1.901E+00 5.494E+00 5.550ns 1.488E+00 1.900E+00 5.495E+00 5.700ns 1.675E+00 1.898E+00 5.496E+00 5.850ns 1.939E+00 1.896E+00 5.497E+00 6.000ns 2.260E+00 1.894E+00 5.497E+00 6.150ns 2.614E+00 1.892E+00 5.498E+00 6.300ns 2.983E+00 1.890E+00 5.498E+00 6.450ns 3.353E+00 1.887E+00 5.498E+00 6.600ns 3.714E+00 1.885E+00 5.499E+00 6.750ns 4.019E+00 1.883E+00 5.499E+00 6.900ns 4.256E+00 1.881E+00 5.499E+00 7.050ns 4.444E+00 1.879E+00 5.499E+00 7.200ns 4.591E+00 1.878E+00 5.499E+00 7.350ns 4.703E+00 1.877E+00 5.499E+00 7.500ns 4.785E+00 1.876E+00 5.500E+00 7.650ns 4.843E+00 1.875E+00 5.500E+00 7.800ns 4.881E+00 1.875E+00 5.500E+00 7.950ns 4.906E+00 1.876E+00 5.500E+00 8.100ns 4.923E+00 1.877E+00 5.500E+00 8.250ns 4.934E+00 1.879E+00 5.500E+00 8.400ns 4.943E+00 1.881E+00 5.500E+00 8.550ns 4.951E+00 1.884E+00 5.500E+00 8.700ns 4.956E+00 1.888E+00 5.500E+00 8.850ns 4.961E+00 1.893E+00 5.500E+00 9.000ns 4.965E+00 1.899E+00 5.500E+00 9.300ns 4.971E+00 1.913E+00 5.500E+00 9.600ns 4.976E+00 1.931E+00 5.500E+00 9.900ns 4.980E+00 1.955E+00 5.500E+00 10.200ns 4.983E+00 1.984E+00 5.500E+00 10.500ns 4.986E+00 2.021E+00 5.500E+00 10.800ns 4.988E+00 2.068E+00 5.500E+00 11.100ns 4.990E+00 2.129E+00 5.500E+00 11.400ns 4.992E+00 2.207E+00 5.500E+00 11.700ns 4.993E+00 2.299E+00 5.500E+00 12.000ns 4.994E+00 2.404E+00 5.500E+00 12.300ns 4.995E+00 2.522E+00 5.500E+00 12.600ns 4.996E+00 2.653E+00 5.500E+00 12.900ns 4.997E+00 2.789E+00 5.500E+00 13.200ns 4.997E+00 2.935E+00 5.500E+00 13.500ns 4.998E+00 3.087E+00 5.500E+00 13.800ns 4.998E+00 3.243E+00 5.500E+00 14.100ns 4.998E+00 3.399E+00 5.500E+00 14.400ns 4.999E+00 3.557E+00 5.500E+00 14.700ns 4.999E+00 3.715E+00 5.500E+00 15.000ns 4.999E+00 3.865E+00 5.500E+00 15.750ns 4.999E+00 4.129E+00 5.500E+00 16.500ns 5.000E+00 4.307E+00 5.500E+00 17.250ns 5.000E+00 4.402E+00 5.500E+00 18.000ns 5.000E+00 4.435E+00 5.500E+00 18.750ns 5.000E+00 4.455E+00 5.500E+00 19.500ns 5.000E+00 4.465E+00 5.500E+00 20.250ns 5.000E+00 4.472E+00 5.500E+00 21.000ns 5.000E+00 4.477E+00 5.500E+00 21.750ns 5.000E+00 4.481E+00 5.500E+00 22.500ns 5.000E+00 4.485E+00 5.500E+00 23.250ns 5.000E+00 4.488E+00 5.500E+00 24.000ns 5.000E+00 4.490E+00 5.500E+00 24.750ns 5.000E+00 4.492E+00 5.500E+00 25.500ns 5.000E+00 4.494E+00 5.500E+00 26.250ns 5.000E+00 4.495E+00 5.500E+00 27.000ns 5.000E+00 4.496E+00 5.500E+00 27.750ns 5.000E+00 4.497E+00 5.500E+00 28.500ns 5.000E+00 4.498E+00 5.500E+00 29.250ns 5.000E+00 4.498E+00 5.500E+00 | [Falling Waveform] R_fixture = 100 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | time V(typ) V(min) V(max) | 0.000s 3.579E+00 2.170E+00 4.773E+00 150.000ps 3.579E+00 2.170E+00 4.773E+00 300.000ps 3.579E+00 2.170E+00 4.773E+00 450.000ps 3.579E+00 2.170E+00 4.773E+00 600.000ps 3.579E+00 2.170E+00 4.773E+00 750.000ps 3.579E+00 2.170E+00 4.773E+00 900.000ps 3.579E+00 2.170E+00 4.773E+00 1.050ns 3.579E+00 2.170E+00 4.773E+00 1.200ns 3.579E+00 2.170E+00 4.773E+00 1.350ns 3.579E+00 2.170E+00 4.773E+00 1.500ns 3.579E+00 2.170E+00 4.773E+00 1.650ns 3.579E+00 2.170E+00 4.773E+00 1.800ns 3.579E+00 2.170E+00 4.773E+00 1.950ns 3.579E+00 2.170E+00 4.773E+00 2.100ns 3.579E+00 2.170E+00 4.773E+00 2.250ns 3.579E+00 2.170E+00 4.773E+00 2.400ns 3.579E+00 2.170E+00 4.772E+00 2.550ns 3.579E+00 2.170E+00 4.772E+00 2.700ns 3.579E+00 2.170E+00 4.772E+00 2.850ns 3.579E+00 2.170E+00 4.774E+00 3.000ns 3.579E+00 2.170E+00 4.777E+00 3.150ns 3.579E+00 2.170E+00 4.783E+00 3.300ns 3.579E+00 2.170E+00 4.788E+00 3.450ns 3.579E+00 2.170E+00 4.700E+00 3.600ns 3.578E+00 2.170E+00 4.412E+00 3.750ns 3.578E+00 2.170E+00 3.986E+00 3.900ns 3.578E+00 2.170E+00 3.424E+00 4.050ns 3.578E+00 2.170E+00 2.582E+00 4.200ns 3.578E+00 2.170E+00 1.409E+00 4.350ns 3.578E+00 2.170E+00 747.298E-03 4.500ns 3.579E+00 2.170E+00 427.025E-03 4.650ns 3.579E+00 2.170E+00 248.842E-03 4.800ns 3.580E+00 2.170E+00 137.010E-03 4.950ns 3.581E+00 2.170E+00 63.879E-03 5.100ns 3.582E+00 2.169E+00 25.651E-03 5.250ns 3.584E+00 2.169E+00 10.214E-03 5.400ns 3.586E+00 2.169E+00 8.966E-03 5.550ns 3.589E+00 2.169E+00 3.515E-03 5.700ns 3.593E+00 2.169E+00 2.566E-03 5.850ns 3.596E+00 2.169E+00 1.720E-03 6.000ns 3.600E+00 2.169E+00 1.152E-03 6.150ns 3.603E+00 2.169E+00 698.223E-06 6.300ns 3.599E+00 2.168E+00 437.514E-06 6.450ns 3.579E+00 2.168E+00 276.302E-06 6.600ns 3.534E+00 2.168E+00 177.917E-06 6.750ns 3.452E+00 2.168E+00 115.355E-06 6.900ns 3.352E+00 2.168E+00 75.766E-06 7.050ns 3.217E+00 2.168E+00 50.046E-06 7.200ns 3.044E+00 2.168E+00 33.326E-06 7.350ns 2.826E+00 2.168E+00 22.297E-06 7.500ns 2.549E+00 2.168E+00 15.011E-06 7.650ns 2.164E+00 2.168E+00 10.136E-06 7.800ns 1.703E+00 2.168E+00 6.869E-06 7.950ns 1.279E+00 2.168E+00 4.660E-06 8.100ns 960.274E-03 2.169E+00 3.169E-06 8.250ns 714.703E-03 2.169E+00 2.156E-06 8.400ns 535.138E-03 2.169E+00 1.471E-06 8.550ns 403.769E-03 2.170E+00 1.003E-06 8.700ns 304.836E-03 2.170E+00 685.974E-09 8.850ns 229.578E-03 2.170E+00 469.236E-09 9.000ns 170.274E-03 2.171E+00 321.735E-09 9.300ns 83.466E-03 2.172E+00 147.248E-09 9.600ns 35.301E-03 2.173E+00 68.334E-09 9.900ns 14.534E-03 2.175E+00 32.179E-09 10.200ns 12.226E-03 2.177E+00 15.888E-09 10.500ns 6.397E-03 2.179E+00 8.269E-09 10.800ns 4.338E-03 2.182E+00 4.949E-09 11.100ns 3.002E-03 2.186E+00 3.288E-09 11.400ns 2.107E-03 2.190E+00 2.655E-09 11.700ns 1.374E-03 2.193E+00 2.255E-09 12.000ns 984.987E-06 2.196E+00 2.169E-09 12.300ns 697.861E-06 2.198E+00 2.045E-09 12.600ns 503.971E-06 2.199E+00 2.046E-09 12.900ns 364.109E-06 2.197E+00 2.032E-09 13.200ns 264.685E-06 2.194E+00 2.024E-09 13.500ns 192.599E-06 2.189E+00 2.019E-09 13.800ns 140.576E-06 2.178E+00 2.017E-09 14.100ns 102.638E-06 2.152E+00 2.015E-09 14.400ns 75.090E-06 2.110E+00 2.014E-09 14.700ns 54.940E-06 2.043E+00 2.013E-09 15.000ns 40.268E-06 1.954E+00 2.013E-09 15.750ns 18.423E-06 1.549E+00 2.013E-09 16.500ns 8.364E-06 993.793E-03 2.013E-09 17.250ns 3.755E-06 577.241E-03 2.013E-09 18.000ns 1.675E-06 314.449E-03 2.013E-09 18.750ns 745.624E-09 164.963E-03 2.013E-09 19.500ns 331.870E-09 73.992E-03 2.013E-09 20.250ns 147.829E-09 27.640E-03 2.013E-09 21.000ns 75.749E-09 12.978E-03 2.013E-09 21.750ns 39.024E-09 8.989E-03 2.013E-09 22.500ns 17.588E-09 5.153E-03 2.013E-09 23.250ns 8.061E-09 3.279E-03 2.013E-09 24.000ns 3.825E-09 2.317E-03 2.013E-09 24.750ns 1.940E-09 1.658E-03 2.013E-09 25.500ns 1.101E-09 1.163E-03 2.013E-09 26.250ns 727.336E-12 826.031E-06 2.013E-09 27.000ns 560.960E-12 589.186E-06 2.013E-09 27.750ns 486.824E-12 421.351E-06 2.013E-09 28.500ns 439.043E-12 216.712E-06 2.013E-09 29.250ns 439.043E-12 216.712E-06 2.013E-09 | [Falling Waveform] R_fixture = 100 V_fixture = 5.0 V_fixture_min = 4.5 V_fixture_max = 5.5 | time V(typ) V(min) V(max) | 0.000s 5.000E+00 4.500E+00 5.500E+00 150.000ps 5.000E+00 4.500E+00 5.500E+00 300.000ps 5.000E+00 4.500E+00 5.500E+00 450.000ps 5.000E+00 4.500E+00 5.500E+00 600.000ps 5.000E+00 4.500E+00 5.500E+00 750.000ps 5.000E+00 4.500E+00 5.500E+00 900.000ps 5.000E+00 4.500E+00 5.500E+00 1.050ns 5.000E+00 4.500E+00 5.500E+00 1.200ns 5.000E+00 4.500E+00 5.500E+00 1.350ns 5.000E+00 4.500E+00 5.500E+00 1.500ns 5.000E+00 4.500E+00 5.500E+00 1.650ns 5.000E+00 4.500E+00 5.500E+00 1.800ns 5.000E+00 4.500E+00 5.500E+00 1.950ns 5.000E+00 4.500E+00 5.500E+00 2.100ns 5.000E+00 4.500E+00 5.500E+00 2.250ns 5.000E+00 4.500E+00 5.500E+00 2.400ns 5.000E+00 4.500E+00 5.499E+00 2.550ns 5.000E+00 4.500E+00 5.499E+00 2.700ns 5.000E+00 4.500E+00 5.499E+00 2.850ns 5.000E+00 4.500E+00 5.499E+00 3.000ns 5.000E+00 4.500E+00 5.501E+00 3.150ns 5.000E+00 4.500E+00 5.506E+00 3.300ns 5.000E+00 4.500E+00 5.512E+00 3.450ns 5.000E+00 4.500E+00 5.436E+00 3.600ns 5.000E+00 4.500E+00 5.189E+00 3.750ns 5.000E+00 4.500E+00 4.840E+00 3.900ns 5.000E+00 4.500E+00 4.438E+00 4.050ns 4.999E+00 4.500E+00 3.957E+00 4.200ns 4.999E+00 4.500E+00 3.288E+00 4.350ns 4.999E+00 4.500E+00 2.199E+00 4.500ns 4.999E+00 4.500E+00 1.387E+00 4.650ns 4.999E+00 4.500E+00 980.828E-03 4.800ns 4.998E+00 4.500E+00 764.667E-03 4.950ns 4.998E+00 4.500E+00 629.616E-03 5.100ns 4.998E+00 4.500E+00 551.184E-03 5.250ns 4.998E+00 4.500E+00 511.561E-03 5.400ns 4.999E+00 4.500E+00 497.088E-03 5.550ns 5.000E+00 4.500E+00 488.773E-03 5.700ns 5.002E+00 4.500E+00 483.406E-03 5.850ns 5.005E+00 4.500E+00 479.873E-03 6.000ns 5.009E+00 4.500E+00 477.452E-03 6.150ns 5.015E+00 4.500E+00 475.768E-03 6.300ns 5.015E+00 4.500E+00 474.379E-03 6.450ns 5.005E+00 4.500E+00 473.475E-03 6.600ns 4.977E+00 4.500E+00 472.865E-03 6.750ns 4.923E+00 4.500E+00 472.453E-03 6.900ns 4.859E+00 4.500E+00 472.172E-03 7.050ns 4.776E+00 4.500E+00 471.980E-03 7.200ns 4.674E+00 4.500E+00 471.847E-03 7.350ns 4.557E+00 4.500E+00 471.755E-03 7.500ns 4.426E+00 4.500E+00 471.692E-03 7.650ns 4.284E+00 4.500E+00 471.648E-03 7.800ns 4.130E+00 4.500E+00 471.617E-03 7.950ns 3.960E+00 4.500E+00 471.596E-03 8.100ns 3.773E+00 4.500E+00 471.581E-03 8.250ns 3.557E+00 4.500E+00 471.571E-03 8.400ns 3.283E+00 4.499E+00 471.563E-03 8.550ns 2.932E+00 4.499E+00 471.558E-03 8.700ns 2.560E+00 4.499E+00 471.555E-03 8.850ns 2.213E+00 4.499E+00 471.553E-03 9.000ns 1.933E+00 4.499E+00 471.551E-03 9.300ns 1.527E+00 4.499E+00 471.549E-03 9.600ns 1.302E+00 4.499E+00 471.548E-03 9.900ns 1.181E+00 4.499E+00 471.548E-03 10.200ns 1.118E+00 4.499E+00 471.547E-03 10.500ns 1.089E+00 4.498E+00 471.547E-03 10.800ns 1.068E+00 4.498E+00 471.547E-03 11.100ns 1.054E+00 4.499E+00 471.547E-03 11.400ns 1.044E+00 4.499E+00 471.547E-03 11.700ns 1.035E+00 4.500E+00 471.547E-03 12.000ns 1.029E+00 4.501E+00 471.547E-03 12.300ns 1.025E+00 4.502E+00 471.547E-03 12.600ns 1.022E+00 4.504E+00 471.547E-03 12.900ns 1.020E+00 4.506E+00 471.547E-03 13.200ns 1.018E+00 4.509E+00 471.547E-03 13.500ns 1.017E+00 4.513E+00 471.547E-03 13.800ns 1.016E+00 4.515E+00 471.547E-03 14.100ns 1.015E+00 4.513E+00 471.547E-03 14.400ns 1.015E+00 4.504E+00 471.547E-03 14.700ns 1.014E+00 4.488E+00 471.547E-03 15.000ns 1.014E+00 4.466E+00 471.547E-03 15.750ns 1.014E+00 4.361E+00 471.547E-03 16.500ns 1.013E+00 4.197E+00 471.547E-03 17.250ns 1.013E+00 3.989E+00 471.547E-03 18.000ns 1.013E+00 3.741E+00 471.547E-03 18.750ns 1.013E+00 3.411E+00 471.547E-03 19.500ns 1.013E+00 2.977E+00 471.547E-03 20.250ns 1.013E+00 2.641E+00 471.547E-03 21.000ns 1.013E+00 2.383E+00 471.547E-03 21.750ns 1.013E+00 2.210E+00 471.547E-03 22.500ns 1.013E+00 2.108E+00 471.547E-03 23.250ns 1.013E+00 2.047E+00 471.547E-03 24.000ns 1.013E+00 2.006E+00 471.547E-03 24.750ns 1.013E+00 1.976E+00 471.547E-03 25.500ns 1.013E+00 1.956E+00 471.547E-03 26.250ns 1.013E+00 1.942E+00 471.547E-03 27.000ns 1.013E+00 1.932E+00 471.547E-03 27.750ns 1.013E+00 1.925E+00 471.547E-03 28.500ns 1.013E+00 1.916E+00 471.547E-03 29.250ns 1.013E+00 1.916E+00 471.547E-03 | | | End [Model] HC573_TRISTN_50 | | [END]