| *************************************************** | NXP Semiconductors | Logic Products Group | | IBIS model of 74CBTLV3244 | 8-BIT BUS SWITCH WITH 4-BIT OUTPUT ENABLES | | |[Packages]: |[Package1]: TSSOP20 (PW) 20-pins package |[Package2]: SSOP20 (DB) 20-pins package |[Package3]: DHVQFN20 (BQ) 20-pins package | *************************************************** | [IBIS Ver] 3.2 [File Name] cbtlv3244.ibs [File Rev] 1.0 [Date] 23-Oct-2013 [Source] File created from simulations by LPG NXP Semiconductors Nijmegen | [Notes] V1.0 Ibis model. | Revision History Version Date Author/ Description Editor 1.0 October 2013 RRV Initial Model Remarks: - The Power Clamp curves have been omitted from the input since there is no power clamp diode. - IBISCHK 5.1.0 used - Following notes/warnings are caused by normal switch behaviour: 'Series_MOSFET data is non-monotonic' | [Disclaimer] NXP Semiconductors warrants and represents that the IBIS model identified herein is owned by NXP Semiconductors (NXP). The model provided is not warranted as fully representing all of the operating characteristics and specifications of the semiconductor products to which the model relates. Moreover, unless there is a signed, written agreement to the contrary, this IBIS model is furnished on an "as is" basis without support or warranty of any kind, either expressed or implied, regarding the use thereof, and NXP specifically disclaims all implied warranties of merchantability and fitness of the model for any purpose. NXP does not assume any liability arising out of the application or use of this IBIS model including infringement of patents and copyrights, nor does NXP convey any license under its patents and copyrights or the rights of others. NXP provides IBIS models as a service to our customers. You and your company shall not distribute, convey, sell, or give these models to anyone else without receiving prior written permission from NXP. NXP reserves the right to make changes without notice to these IBIS models to improve reliability, function, or design. Please be aware that your receipt and subsequent use of the IBIS information provided shall serve as acceptance of the terms and conditions of this agreement. If you do not accept these terms, you should return or destroy the IBIS models and any other accompanying information immediately. | |End Disclaimer | [Copyright] (C) Copyright 2013 NXP Semiconductors All rights reserved | |******************************************************** | Info for TSSOP20 (PW) 20-pins package |******************************************************** | [Component] 74CBTLV3244_PW [Manufacturer] NXP Semiconductors | [Package] | Typ Min Max R_pkg 8.765E-02 8.574E-02 9.134E-02 L_pkg 2.180E-09 1.913E-09 2.812E-09 C_pkg 3.300E-13 2.758E-13 4.019E-13 | [Pin] signal_name model_name R_pin L_pin C_pin 1 1OEN CBTLV_CTRLIN 9.132E-02 2.811E-09 4.003E-13 2 1A1 CBTLV_TERM1 8.924E-02 2.335E-09 3.938E-13 3 2B4 CBTLV_TERM1 8.600E-02 1.921E-09 2.996E-13 4 1A2 CBTLV_TERM1 8.597E-02 1.922E-09 2.800E-13 5 2B3 CBTLV_TERM1 8.576E-02 1.914E-09 2.764E-13 6 1A3 CBTLV_TERM1 8.574E-02 1.913E-09 2.767E-13 7 2B2 CBTLV_TERM1 8.595E-02 1.921E-09 2.803E-13 8 1A4 CBTLV_TERM1 8.594E-02 1.921E-09 2.995E-13 9 2B1 CBTLV_TERM1 8.925E-02 2.334E-09 3.943E-13 10 GND GND 9.130E-02 2.809E-09 4.019E-13 11 2A1 CBTLV_TERM1 9.134E-02 2.812E-09 4.002E-13 12 1B4 CBTLV_TERM1 8.925E-02 2.332E-09 3.937E-13 13 2A2 CBTLV_TERM1 8.600E-02 1.920E-09 2.993E-13 14 1B3 CBTLV_TERM1 8.597E-02 1.921E-09 2.794E-13 15 2A3 CBTLV_TERM1 8.576E-02 1.914E-09 2.758E-13 16 1B2 CBTLV_TERM1 8.574E-02 1.913E-09 2.762E-13 17 2A4 CBTLV_TERM1 8.596E-02 1.921E-09 2.798E-13 18 1B1 CBTLV_TERM1 8.595E-02 1.921E-09 2.993E-13 19 2OEN CBTLV_CTRLIN 8.925E-02 2.331E-09 3.936E-13 20 VCC POWER 9.134E-02 2.812E-09 4.003E-13 | [Series Pin Mapping] pin_2 model_name function_table_group 2 18 CBTLV_SW1 1 4 16 CBTLV_SW1 1 6 14 CBTLV_SW1 1 8 12 CBTLV_SW1 1 11 9 CBTLV_SW1 2 13 7 CBTLV_SW1 2 15 5 CBTLV_SW1 2 17 3 CBTLV_SW1 2 | [Series Switch Groups] | Function Group States On 1 / | 1A to 1B, 1B to 1A, 1OEN=LOW On 2 / | 2A to 2B, 2B to 2A, 2OEN=LOW On 1 2 / | A to B, B to A, xOEN=LOW | |******************************************************** | Info for SSOP20 (DB) 20-pins package |******************************************************** | [Component] 74CBTLV3244_DB [Manufacturer] NXP Semiconductors | [Package] | Typ Min Max R_pkg 1.170E-01 9.466E-02 1.330E-01 L_pkg 2.881E-09 2.301E-09 3.694E-09 C_pkg 5.134E-13 4.076E-13 6.074E-13 | [Pin] signal_name model_name R_pin L_pin C_pin 1 1OEN CBTLV_CTRLIN 1.319E-01 3.694E-09 5.788E-13 2 1A1 CBTLV_TERM1 1.294E-01 3.215E-09 6.058E-13 3 2B4 CBTLV_TERM1 1.259E-01 2.779E-09 5.353E-13 4 1A2 CBTLV_TERM1 1.028E-01 2.436E-09 4.753E-13 5 2B3 CBTLV_TERM1 9.475E-02 2.308E-09 4.565E-13 6 1A3 CBTLV_TERM1 9.474E-02 2.307E-09 4.568E-13 7 2B2 CBTLV_TERM1 1.028E-01 2.433E-09 4.753E-13 8 1A4 CBTLV_TERM1 1.259E-01 2.774E-09 5.356E-13 9 2B1 CBTLV_TERM1 1.295E-01 3.206E-09 6.070E-13 10 GND GND 1.330E-01 3.679E-09 4.076E-13 11 2A1 CBTLV_TERM1 1.317E-01 3.678E-09 5.790E-13 12 1B4 CBTLV_TERM1 1.293E-01 3.209E-09 6.060E-13 13 2A2 CBTLV_TERM1 1.258E-01 2.758E-09 5.351E-13 14 1B3 CBTLV_TERM1 1.028E-01 2.427E-09 4.749E-13 15 2A3 CBTLV_TERM1 9.466E-02 2.301E-09 4.565E-13 16 1B2 CBTLV_TERM1 9.472E-02 2.307E-09 4.566E-13 17 2A4 CBTLV_TERM1 1.028E-01 2.434E-09 4.750E-13 18 1B1 CBTLV_TERM1 1.259E-01 2.769E-09 5.354E-13 19 2OEN CBTLV_CTRLIN 1.296E-01 3.220E-09 6.074E-13 20 VCC POWER 1.329E-01 3.680E-09 4.076E-13 | [Series Pin Mapping] pin_2 model_name function_table_group 2 18 CBTLV_SW1 1 4 16 CBTLV_SW1 1 6 14 CBTLV_SW1 1 8 12 CBTLV_SW1 1 11 9 CBTLV_SW1 2 13 7 CBTLV_SW1 2 15 5 CBTLV_SW1 2 17 3 CBTLV_SW1 2 | [Series Switch Groups] | Function Group States On 1 / | 1A to 1B, 1B to 1A, 1OEN=LOW On 2 / | 2A to 2B, 2B to 2A, 2OEN=LOW On 1 2 / | A to B, B to A, xOEN=LOW | |******************************************************** | Info for DHVQFN20 (BQ) 20-pins package |******************************************************** | [Component] 74CBTLV3244_BQ [Manufacturer] NXP Semiconductors | [Package] | Typ Min Max R_pkg 9.848E-02 7.975E-02 1.188E-01 L_pkg 1.518E-09 1.230E-09 1.831E-09 C_pkg 2.028E-13 1.724E-13 2.307E-13 | [Pin] signal_name model_name R_pin L_pin C_pin 1 1OEN CBTLV_CTRLIN 1.187E-01 1.831E-09 2.169E-13 2 1A1 CBTLV_TERM1 1.188E-01 1.831E-09 2.166E-13 3 2B4 CBTLV_TERM1 9.536E-02 1.470E-09 2.030E-13 4 1A2 CBTLV_TERM1 7.977E-02 1.230E-09 1.851E-13 5 2B3 CBTLV_TERM1 7.977E-02 1.230E-09 1.851E-13 6 1A3 CBTLV_TERM1 7.977E-02 1.230E-09 1.849E-13 7 2B2 CBTLV_TERM1 7.977E-02 1.230E-09 1.851E-13 8 1A4 CBTLV_TERM1 9.536E-02 1.470E-09 2.028E-13 9 2B1 CBTLV_TERM1 1.188E-01 1.830E-09 2.300E-13 10 GND GND 1.188E-01 1.830E-09 2.307E-13 11 2A1 CBTLV_TERM1 1.188E-01 1.831E-09 2.173E-13 12 1B4 CBTLV_TERM1 1.187E-01 1.831E-09 2.168E-13 13 2A2 CBTLV_TERM1 9.534E-02 1.471E-09 1.902E-13 14 1B3 CBTLV_TERM1 7.975E-02 1.231E-09 1.724E-13 15 2A3 CBTLV_TERM1 7.977E-02 1.230E-09 1.857E-13 16 1B2 CBTLV_TERM1 7.977E-02 1.230E-09 1.850E-13 17 2A4 CBTLV_TERM1 7.975E-02 1.230E-09 1.849E-13 18 1B1 CBTLV_TERM1 9.535E-02 1.470E-09 2.029E-13 19 2OEN CBTLV_CTRLIN 1.188E-01 1.830E-09 2.301E-13 20 VCC POWER 1.188E-01 1.830E-09 2.299E-13 | [Series Pin Mapping] pin_2 model_name function_table_group 2 18 CBTLV_SW1 1 4 16 CBTLV_SW1 1 6 14 CBTLV_SW1 1 8 12 CBTLV_SW1 1 11 9 CBTLV_SW1 2 13 7 CBTLV_SW1 2 15 5 CBTLV_SW1 2 17 3 CBTLV_SW1 2 | [Series Switch Groups] | Function Group States On 1 / | 1A to 1B, 1B to 1A, 1OEN=LOW On 2 / | 2A to 2B, 2B to 2A, 2OEN=LOW On 1 2 / | A to B, B to A, xOEN=LOW | [Model Selector] CBTLV_SW1 CBTLV_SW1_33 3.3V-Vcc Series switch model CBTLV_SW1_25 2.5V-Vcc Series switch model | [Model Selector] CBTLV_CTRLIN CBTLV_CTRLIN_33 3.3V Vcc Input model CBTLV_CTRLIN_25 2.5V Vcc Input model | [Model Selector] CBTLV_TERM1 CBTLV_TERM1_33 3.3V Vcc Switch I/O model CBTLV_TERM1_25 2.5V Vcc Switch I/O model | | Remark: If your software does not support the Model Selector | Please comment out the lines of the Model Selector, which | contain the name of the Model, except the one you want to use. | |************************************************************************ | Model CBTLV_CTRLIN_33 |************************************************************************ | [Model] CBTLV_CTRLIN_33 Model_type Input Vinl = 0.9V Vinh = 2.0V C_comp 0.2389pF 0.2046pF 0.2639pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | Thresholds | Vinl 0.9 0.9 0.9 Vinh 2.0 2.0 2.0 | | Overshoot | S_overshoot_high 4.6 4.6 4.6 S_overshoot_low -0.5 -0.5 -0.5 D_overshoot_high 5.4 5.4 5.4 D_overshoot_low -0.95 -0.9 -1.0 | D_overshoot_time 3n 3n 3n | | |Ambient temperature: 25 85 -40 | [Temperature Range] 40 100 -25 | [Voltage Range] 3.3 3.0 3.6 | |Process Range nominal slow fast | [GND_clamp] | voltage I(typ) I(min) I(max) | -4.6000E+00 -1.4137E+00 -1.3492E+00 -1.4742E+00 -4.2556E+00 -1.2780E+00 -1.2190E+00 -1.3327E+00 -3.9111E+00 -1.1424E+00 -1.0889E+00 -1.1912E+00 -3.5667E+00 -1.0069E+00 -9.5883E-01 -1.0497E+00 -3.2222E+00 -8.7148E-01 -8.2891E-01 -9.0833E-01 -2.8778E+00 -7.3621E-01 -6.9919E-01 -7.6705E-01 -2.5333E+00 -6.0122E-01 -5.6982E-01 -6.2597E-01 -2.1889E+00 -4.6668E-01 -4.4099E-01 -4.8524E-01 -1.8444E+00 -3.3296E-01 -3.1314E-01 -3.4519E-01 -1.5000E+00 -2.0095E-01 -1.8732E-01 -2.0658E-01 -1.4813E+00 -1.9386E-01 -1.8057E-01 -1.9911E-01 -1.4625E+00 -1.8677E-01 -1.7385E-01 -1.9165E-01 -1.4438E+00 -1.7970E-01 -1.6713E-01 -1.8421E-01 -1.4250E+00 -1.7265E-01 -1.6044E-01 -1.7678E-01 -1.4063E+00 -1.6561E-01 -1.5377E-01 -1.6936E-01 -1.3875E+00 -1.5859E-01 -1.4712E-01 -1.6196E-01 -1.3687E+00 -1.5159E-01 -1.4049E-01 -1.5458E-01 -1.3500E+00 -1.4461E-01 -1.3388E-01 -1.4721E-01 -1.3313E+00 -1.3766E-01 -1.2731E-01 -1.3987E-01 -1.3125E+00 -1.3073E-01 -1.2076E-01 -1.3255E-01 -1.2938E+00 -1.2383E-01 -1.1425E-01 -1.2525E-01 -1.2750E+00 -1.1695E-01 -1.0777E-01 -1.1799E-01 -1.2563E+00 -1.1012E-01 -1.0133E-01 -1.1075E-01 -1.2375E+00 -1.0332E-01 -9.4935E-02 -1.0355E-01 -1.2188E+00 -9.6558E-02 -8.8590E-02 -9.6388E-02 -1.2000E+00 -8.9848E-02 -8.2301E-02 -8.9272E-02 -1.1813E+00 -8.3190E-02 -7.6074E-02 -8.2207E-02 -1.1625E+00 -7.6594E-02 -6.9917E-02 -7.5202E-02 -1.1438E+00 -7.0068E-02 -6.3842E-02 -6.8265E-02 -1.1250E+00 -6.3622E-02 -5.7860E-02 -6.1411E-02 -1.1063E+00 -5.7271E-02 -5.1985E-02 -5.4654E-02 -1.0875E+00 -5.1031E-02 -4.6237E-02 -4.8014E-02 -1.0688E+00 -4.4924E-02 -4.0638E-02 -4.1518E-02 -1.0500E+00 -3.8976E-02 -3.5217E-02 -3.5202E-02 -1.0313E+00 -3.3223E-02 -3.0007E-02 -2.9115E-02 -1.0125E+00 -2.7711E-02 -2.5055E-02 -2.3325E-02 -9.9375E-01 -2.2498E-02 -2.0413E-02 -1.7925E-02 -9.7500E-01 -1.7663E-02 -1.6149E-02 -1.3048E-02 -9.5625E-01 -1.3302E-02 -1.2337E-02 -8.8620E-03 -9.3750E-01 -9.5272E-03 -9.0548E-03 -5.5507E-03 -9.1875E-01 -6.4462E-03 -6.3643E-03 -3.2259E-03 -9.0000E-01 -4.1219E-03 -4.2888E-03 -1.8159E-03 -8.8125E-01 -2.5250E-03 -2.7929E-03 -1.0694E-03 -8.6250E-01 -1.5259E-03 -1.7841E-03 -7.0629E-04 -8.4375E-01 -9.4652E-04 -1.1411E-03 -5.3216E-04 -8.2500E-01 -6.2577E-04 -7.4729E-04 -4.4330E-04 -8.0625E-01 -4.5077E-04 -5.1146E-04 -3.9139E-04 -7.8750E-01 -3.5359E-04 -3.7093E-04 -3.5528E-04 -7.6875E-01 -2.9677E-04 -2.8620E-04 -3.2598E-04 -7.5000E-01 -2.6061E-04 -2.3360E-04 -2.9975E-04 -7.3125E-01 -2.3501E-04 -1.9936E-04 -2.7503E-04 -7.1250E-01 -2.1483E-04 -1.7561E-04 -2.5120E-04 -6.9375E-01 -1.9741E-04 -1.5789E-04 -2.2804E-04 -6.7500E-01 -1.8130E-04 -1.4369E-04 -2.0550E-04 -6.5625E-01 -1.6549E-04 -1.3161E-04 -1.8359E-04 -6.3750E-01 -1.4938E-04 -1.2086E-04 -1.6236E-04 -6.1875E-01 -1.3311E-04 -1.1100E-04 -1.4190E-04 -6.0000E-01 -1.1711E-04 -1.0179E-04 -1.2231E-04 -5.8125E-01 -1.0170E-04 -9.3076E-05 -1.0370E-04 -5.6250E-01 -8.7064E-05 -8.4758E-05 -8.6195E-05 -5.4375E-01 -7.3322E-05 -7.6730E-05 -6.9960E-05 -5.2500E-01 -6.0591E-05 -6.8797E-05 -5.5163E-05 -5.0625E-01 -4.8977E-05 -6.0504E-05 -4.1987E-05 -4.8750E-01 -3.8581E-05 -5.1372E-05 -3.0614E-05 -4.6875E-01 -2.9492E-05 -4.2008E-05 -2.0962E-05 -4.5000E-01 -2.1624E-05 -3.3317E-05 -1.3455E-05 -4.3125E-01 -1.5176E-05 -2.5649E-05 -8.0549E-06 -4.1250E-01 -1.0183E-05 -1.9036E-05 -4.4921E-06 -3.9375E-01 -6.5192E-06 -1.3660E-05 -2.3460E-06 -3.7500E-01 -3.9850E-06 -9.4594E-06 -1.1592E-06 -3.5625E-01 -2.3338E-06 -6.3159E-06 -5.4858E-07 -3.3750E-01 -1.3167E-06 -4.0691E-06 -2.5143E-07 -3.1875E-01 -7.2026E-07 -2.5356E-06 -1.1260E-07 -3.0000E-01 -3.8442E-07 -1.5339E-06 -4.9600E-08 -2.8125E-01 -2.0129E-07 -9.0485E-07 -2.1587E-08 -2.6250E-01 -1.0388E-07 -5.2285E-07 -9.3126E-09 -2.4375E-01 -5.3015E-08 -2.9716E-07 -3.9908E-09 -2.2500E-01 -2.6829E-08 -1.6670E-07 -1.7015E-09 -2.0625E-01 -1.3488E-08 -9.2567E-08 -7.2246E-10 -1.8750E-01 -6.7464E-09 -5.0984E-08 -3.0575E-10 -1.6875E-01 -3.3599E-09 -2.7891E-08 -1.2903E-10 -1.5000E-01 -1.6667E-09 -1.5164E-08 -5.4313E-11 -1.3125E-01 -8.2322E-10 -8.1906E-09 -2.2805E-11 -1.1250E-01 -4.0426E-10 -4.3863E-09 -9.5448E-12 -9.3750E-02 -1.9665E-10 -2.3186E-09 -3.9745E-12 -7.5000E-02 -9.3974E-11 -1.1982E-09 -1.6377E-12 -5.6250E-02 -4.3285E-11 -5.9294E-10 -6.5844E-13 -3.7500E-02 -1.8308E-11 -2.6721E-10 -2.4816E-13 -1.8750E-02 -6.0281E-12 -9.2787E-11 -7.6090E-14 0.0000E+00 0.0000E+00 0.0000E+00 0.0000E+00 5.1111E-01 0.0000E+00 0.0000E+00 0.0000E+00 1.0222E+00 0.0000E+00 0.0000E+00 0.0000E+00 1.5333E+00 0.0000E+00 0.0000E+00 0.0000E+00 2.0444E+00 0.0000E+00 0.0000E+00 0.0000E+00 2.5556E+00 0.0000E+00 0.0000E+00 0.0000E+00 3.0667E+00 0.0000E+00 0.0000E+00 0.0000E+00 3.5778E+00 0.0000E+00 0.0000E+00 0.0000E+00 4.0889E+00 0.0000E+00 0.0000E+00 0.0000E+00 4.6000E+00 0.0000E+00 0.0000E+00 0.0000E+00 | | End [Model] CBTLV_CTRLIN_33 |************************************************************************ | Model CBTLV_CTRLIN_25 |************************************************************************ | [Model] CBTLV_CTRLIN_25 Model_type Input Vinl = 0.9V Vinh = 2.0V C_comp 0.2441pF 0.2102pF 0.2673pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | Thresholds | Vinl 0.9 0.9 0.9 Vinh 2.0 2.0 2.0 | | Overshoot | S_overshoot_high 4.6 4.6 4.6 S_overshoot_low -0.5 -0.5 -0.5 D_overshoot_high 5.4 5.4 5.4 D_overshoot_low -0.95 -0.9 -1.0 | D_overshoot_time 3n 3n 3n | | |Ambient temperature: 25 85 -40 | [Temperature Range] 40 100 -25 | [Voltage Range] 2.5 2.3 2.7 | |Process Range nominal slow fast | [GND_clamp] | voltage I(typ) I(min) I(max) | -4.6000E+00 -1.4137E+00 -1.3492E+00 -1.4742E+00 -4.2556E+00 -1.2780E+00 -1.2190E+00 -1.3327E+00 -3.9111E+00 -1.1424E+00 -1.0889E+00 -1.1912E+00 -3.5667E+00 -1.0069E+00 -9.5883E-01 -1.0497E+00 -3.2222E+00 -8.7148E-01 -8.2891E-01 -9.0833E-01 -2.8778E+00 -7.3621E-01 -6.9919E-01 -7.6705E-01 -2.5333E+00 -6.0122E-01 -5.6982E-01 -6.2597E-01 -2.1889E+00 -4.6668E-01 -4.4099E-01 -4.8524E-01 -1.8444E+00 -3.3296E-01 -3.1314E-01 -3.4519E-01 -1.5000E+00 -2.0095E-01 -1.8732E-01 -2.0658E-01 -1.4813E+00 -1.9386E-01 -1.8057E-01 -1.9911E-01 -1.4625E+00 -1.8677E-01 -1.7385E-01 -1.9165E-01 -1.4438E+00 -1.7970E-01 -1.6713E-01 -1.8421E-01 -1.4250E+00 -1.7265E-01 -1.6044E-01 -1.7678E-01 -1.4063E+00 -1.6561E-01 -1.5377E-01 -1.6936E-01 -1.3875E+00 -1.5859E-01 -1.4712E-01 -1.6196E-01 -1.3687E+00 -1.5159E-01 -1.4049E-01 -1.5458E-01 -1.3500E+00 -1.4461E-01 -1.3388E-01 -1.4721E-01 -1.3313E+00 -1.3766E-01 -1.2731E-01 -1.3987E-01 -1.3125E+00 -1.3073E-01 -1.2076E-01 -1.3255E-01 -1.2938E+00 -1.2383E-01 -1.1425E-01 -1.2525E-01 -1.2750E+00 -1.1695E-01 -1.0777E-01 -1.1799E-01 -1.2563E+00 -1.1012E-01 -1.0133E-01 -1.1075E-01 -1.2375E+00 -1.0332E-01 -9.4935E-02 -1.0355E-01 -1.2188E+00 -9.6558E-02 -8.8590E-02 -9.6388E-02 -1.2000E+00 -8.9848E-02 -8.2301E-02 -8.9272E-02 -1.1813E+00 -8.3190E-02 -7.6074E-02 -8.2207E-02 -1.1625E+00 -7.6594E-02 -6.9917E-02 -7.5202E-02 -1.1438E+00 -7.0068E-02 -6.3842E-02 -6.8265E-02 -1.1250E+00 -6.3622E-02 -5.7860E-02 -6.1411E-02 -1.1063E+00 -5.7271E-02 -5.1985E-02 -5.4654E-02 -1.0875E+00 -5.1031E-02 -4.6237E-02 -4.8014E-02 -1.0688E+00 -4.4924E-02 -4.0638E-02 -4.1518E-02 -1.0500E+00 -3.8976E-02 -3.5217E-02 -3.5202E-02 -1.0313E+00 -3.3223E-02 -3.0007E-02 -2.9115E-02 -1.0125E+00 -2.7711E-02 -2.5055E-02 -2.3325E-02 -9.9375E-01 -2.2498E-02 -2.0413E-02 -1.7925E-02 -9.7500E-01 -1.7663E-02 -1.6149E-02 -1.3048E-02 -9.5625E-01 -1.3302E-02 -1.2337E-02 -8.8620E-03 -9.3750E-01 -9.5272E-03 -9.0548E-03 -5.5507E-03 -9.1875E-01 -6.4462E-03 -6.3643E-03 -3.2259E-03 -9.0000E-01 -4.1219E-03 -4.2888E-03 -1.8159E-03 -8.8125E-01 -2.5250E-03 -2.7929E-03 -1.0694E-03 -8.6250E-01 -1.5259E-03 -1.7841E-03 -7.0629E-04 -8.4375E-01 -9.4652E-04 -1.1411E-03 -5.3216E-04 -8.2500E-01 -6.2577E-04 -7.4729E-04 -4.4330E-04 -8.0625E-01 -4.5077E-04 -5.1146E-04 -3.9139E-04 -7.8750E-01 -3.5359E-04 -3.7093E-04 -3.5528E-04 -7.6875E-01 -2.9677E-04 -2.8620E-04 -3.2598E-04 -7.5000E-01 -2.6061E-04 -2.3360E-04 -2.9975E-04 -7.3125E-01 -2.3501E-04 -1.9936E-04 -2.7503E-04 -7.1250E-01 -2.1483E-04 -1.7561E-04 -2.5120E-04 -6.9375E-01 -1.9741E-04 -1.5789E-04 -2.2804E-04 -6.7500E-01 -1.8130E-04 -1.4369E-04 -2.0550E-04 -6.5625E-01 -1.6549E-04 -1.3161E-04 -1.8359E-04 -6.3750E-01 -1.4938E-04 -1.2086E-04 -1.6236E-04 -6.1875E-01 -1.3311E-04 -1.1100E-04 -1.4190E-04 -6.0000E-01 -1.1711E-04 -1.0179E-04 -1.2231E-04 -5.8125E-01 -1.0170E-04 -9.3076E-05 -1.0370E-04 -5.6250E-01 -8.7064E-05 -8.4758E-05 -8.6195E-05 -5.4375E-01 -7.3322E-05 -7.6730E-05 -6.9960E-05 -5.2500E-01 -6.0591E-05 -6.8797E-05 -5.5163E-05 -5.0625E-01 -4.8977E-05 -6.0504E-05 -4.1987E-05 -4.8750E-01 -3.8581E-05 -5.1372E-05 -3.0614E-05 -4.6875E-01 -2.9492E-05 -4.2008E-05 -2.0962E-05 -4.5000E-01 -2.1624E-05 -3.3317E-05 -1.3455E-05 -4.3125E-01 -1.5176E-05 -2.5649E-05 -8.0549E-06 -4.1250E-01 -1.0183E-05 -1.9036E-05 -4.4921E-06 -3.9375E-01 -6.5192E-06 -1.3660E-05 -2.3460E-06 -3.7500E-01 -3.9850E-06 -9.4594E-06 -1.1592E-06 -3.5625E-01 -2.3338E-06 -6.3159E-06 -5.4858E-07 -3.3750E-01 -1.3167E-06 -4.0691E-06 -2.5143E-07 -3.1875E-01 -7.2026E-07 -2.5356E-06 -1.1260E-07 -3.0000E-01 -3.8442E-07 -1.5339E-06 -4.9600E-08 -2.8125E-01 -2.0129E-07 -9.0485E-07 -2.1587E-08 -2.6250E-01 -1.0388E-07 -5.2285E-07 -9.3126E-09 -2.4375E-01 -5.3015E-08 -2.9716E-07 -3.9908E-09 -2.2500E-01 -2.6829E-08 -1.6670E-07 -1.7015E-09 -2.0625E-01 -1.3488E-08 -9.2566E-08 -7.2246E-10 -1.8750E-01 -6.7464E-09 -5.0984E-08 -3.0574E-10 -1.6875E-01 -3.3599E-09 -2.7891E-08 -1.2903E-10 -1.5000E-01 -1.6667E-09 -1.5164E-08 -5.4312E-11 -1.3125E-01 -8.2322E-10 -8.1906E-09 -2.2804E-11 -1.1250E-01 -4.0426E-10 -4.3863E-09 -9.5439E-12 -9.3750E-02 -1.9665E-10 -2.3186E-09 -3.9736E-12 -7.5000E-02 -9.3973E-11 -1.1982E-09 -1.6368E-12 -5.6250E-02 -4.3284E-11 -5.9294E-10 -6.5754E-13 -3.7500E-02 -1.8307E-11 -2.6721E-10 -2.4727E-13 -1.8750E-02 -6.0272E-12 -9.2786E-11 -7.5198E-14 0.0000E+00 0.0000E+00 0.0000E+00 0.0000E+00 5.1111E-01 0.0000E+00 0.0000E+00 0.0000E+00 1.0222E+00 0.0000E+00 0.0000E+00 0.0000E+00 1.5333E+00 0.0000E+00 0.0000E+00 0.0000E+00 2.0444E+00 0.0000E+00 0.0000E+00 0.0000E+00 2.5556E+00 0.0000E+00 0.0000E+00 0.0000E+00 3.0667E+00 0.0000E+00 0.0000E+00 0.0000E+00 3.5778E+00 0.0000E+00 0.0000E+00 0.0000E+00 4.0889E+00 0.0000E+00 0.0000E+00 0.0000E+00 4.6000E+00 0.0000E+00 0.0000E+00 0.0000E+00 | | End [Model] CBTLV_CTRLIN_25 |************************************************************************ | Model CBTLV_TERM1_33 |************************************************************************ | [Model] CBTLV_TERM1_33 Model_type Terminator | C_comp 10.10pF 9.58pF 10.68pF | C_comp is Con of switch | |Ambient temperature: 25 85 -40 | [Temperature Range] 40 100 -25 | [Voltage Range] 3.3 3.0 3.6 | |Process Range nominal slow fast | [GND_clamp] | voltage I(typ) I(min) I(max) -4.6000E+00 -2.3624E+00 -2.3415E+00 -2.3694E+00 -4.2556E+00 -2.1347E+00 -2.1142E+00 -2.1412E+00 -3.9111E+00 -1.9072E+00 -1.8872E+00 -1.9132E+00 -3.5667E+00 -1.6801E+00 -1.6605E+00 -1.6856E+00 -3.2222E+00 -1.4535E+00 -1.4344E+00 -1.4586E+00 -2.8778E+00 -1.2298E+00 -1.2098E+00 -1.2347E+00 -2.5333E+00 -9.9939E-01 -9.8279E-01 -1.0014E+00 -2.1889E+00 -7.7452E-01 -7.5925E-01 -7.7507E-01 -1.8444E+00 -5.5175E-01 -5.3824E-01 -5.5047E-01 -1.5000E+00 -3.3356E-01 -3.2276E-01 -3.2981E-01 -1.4813E+00 -3.2193E-01 -3.1132E-01 -3.1800E-01 -1.4625E+00 -3.1033E-01 -2.9992E-01 -3.0623E-01 -1.4438E+00 -2.9877E-01 -2.8858E-01 -2.9449E-01 -1.4250E+00 -2.8725E-01 -2.7729E-01 -2.8279E-01 -1.4063E+00 -2.7578E-01 -2.6605E-01 -2.7113E-01 -1.3875E+00 -2.6436E-01 -2.5487E-01 -2.5951E-01 -1.3687E+00 -2.5299E-01 -2.4377E-01 -2.4794E-01 -1.3500E+00 -2.4169E-01 -2.3273E-01 -2.3642E-01 -1.3313E+00 -2.3045E-01 -2.2177E-01 -2.2496E-01 -1.3125E+00 -2.1928E-01 -2.1090E-01 -2.1356E-01 -1.2938E+00 -2.0819E-01 -2.0013E-01 -2.0223E-01 -1.2750E+00 -1.9719E-01 -1.8946E-01 -1.9098E-01 -1.2563E+00 -1.8628E-01 -1.7891E-01 -1.7983E-01 -1.2375E+00 -1.7549E-01 -1.6848E-01 -1.6877E-01 -1.2188E+00 -1.6482E-01 -1.5820E-01 -1.5783E-01 -1.2000E+00 -1.5428E-01 -1.4807E-01 -1.4702E-01 -1.1813E+00 -1.4390E-01 -1.3812E-01 -1.3636E-01 -1.1625E+00 -1.3369E-01 -1.2837E-01 -1.2587E-01 -1.1438E+00 -1.2367E-01 -1.1883E-01 -1.1558E-01 -1.1250E+00 -1.1388E-01 -1.0953E-01 -1.0551E-01 -1.1063E+00 -1.0433E-01 -1.0050E-01 -9.5712E-02 -1.0875E+00 -9.5060E-02 -9.1768E-02 -8.6213E-02 -1.0688E+00 -8.6103E-02 -8.3353E-02 -7.7061E-02 -1.0500E+00 -7.7492E-02 -7.5287E-02 -6.8299E-02 -1.0313E+00 -6.9262E-02 -6.7598E-02 -5.9975E-02 -1.0125E+00 -6.1447E-02 -6.0308E-02 -5.2129E-02 -9.9375E-01 -5.4076E-02 -5.3439E-02 -4.4794E-02 -9.7500E-01 -4.7171E-02 -4.7005E-02 -3.7994E-02 -9.5625E-01 -4.0750E-02 -4.1016E-02 -3.1745E-02 -9.3750E-01 -3.4823E-02 -3.5477E-02 -2.6051E-02 -9.1875E-01 -2.9394E-02 -3.0390E-02 -2.0920E-02 -9.0000E-01 -2.4462E-02 -2.5751E-02 -1.6361E-02 -8.8125E-01 -2.0025E-02 -2.1555E-02 -1.2392E-02 -8.6250E-01 -1.6081E-02 -1.7795E-02 -9.0418E-03 -8.4375E-01 -1.2628E-02 -1.4464E-02 -6.3433E-03 -8.2500E-01 -9.6653E-03 -1.1552E-02 -4.3161E-03 -8.0625E-01 -7.1899E-03 -9.0480E-03 -2.9312E-03 -7.8750E-01 -5.1953E-03 -6.9368E-03 -2.0798E-03 -7.6875E-01 -3.6637E-03 -5.2004E-03 -1.5938E-03 -7.5000E-01 -2.5564E-03 -3.8156E-03 -1.3152E-03 -7.3125E-01 -1.8079E-03 -2.7526E-03 -1.1399E-03 -7.1250E-01 -1.3304E-03 -1.9709E-03 -1.0126E-03 -6.9375E-01 -1.0341E-03 -1.4208E-03 -9.0726E-04 -6.7500E-01 -8.4689E-04 -1.0486E-03 -8.1269E-04 -6.5625E-01 -7.1928E-04 -8.0276E-04 -7.2410E-04 -6.3750E-01 -6.2202E-04 -6.4086E-04 -6.3966E-04 -6.1875E-01 -5.4082E-04 -5.3183E-04 -5.5884E-04 -6.0000E-01 -4.6932E-04 -4.5501E-04 -4.8163E-04 -5.8125E-01 -4.0446E-04 -3.9753E-04 -4.0833E-04 -5.6250E-01 -3.4473E-04 -3.5157E-04 -3.3940E-04 -5.4375E-01 -2.8954E-04 -3.1240E-04 -2.7543E-04 -5.2500E-01 -2.3883E-04 -2.7668E-04 -2.1709E-04 -5.0625E-01 -1.9278E-04 -2.4111E-04 -1.6511E-04 -4.8750E-01 -1.5166E-04 -2.0336E-04 -1.2024E-04 -4.6875E-01 -1.1577E-04 -1.6568E-04 -8.2152E-05 -4.5000E-01 -8.4708E-05 -1.3107E-04 -5.2612E-05 -4.3125E-01 -5.9339E-05 -1.0062E-04 -3.1423E-05 -4.1250E-01 -3.9737E-05 -7.4516E-05 -1.7491E-05 -3.9375E-01 -2.5395E-05 -5.3355E-05 -9.1254E-06 -3.7500E-01 -1.5502E-05 -3.6872E-05 -4.5094E-06 -3.5625E-01 -9.0723E-06 -2.4575E-05 -2.1363E-06 -3.3750E-01 -5.1184E-06 -1.5811E-05 -9.8103E-07 -3.1875E-01 -2.8017E-06 -9.8451E-06 -4.4053E-07 -3.0000E-01 -1.4973E-06 -5.9549E-06 -1.9474E-07 -2.8125E-01 -7.8541E-07 -3.5145E-06 -8.5198E-08 -2.6250E-01 -4.0622E-07 -2.0328E-06 -3.7070E-08 -2.4375E-01 -2.0789E-07 -1.1571E-06 -1.6140E-08 -2.2500E-01 -1.0558E-07 -6.5035E-07 -7.1116E-09 -2.0625E-01 -5.3342E-08 -3.6198E-07 -3.2320E-09 -1.8750E-01 -2.6874E-08 -1.9995E-07 -1.5606E-09 -1.6875E-01 -1.3538E-08 -1.0980E-07 -8.3082E-10 -1.5000E-01 -6.8482E-09 -6.0007E-08 -5.0033E-10 -1.3125E-01 -3.4985E-09 -3.2656E-08 -3.3768E-10 -1.1250E-01 -1.8171E-09 -1.7694E-08 -2.4339E-10 -9.3750E-02 -9.6576E-10 -9.5332E-09 -1.7290E-10 -7.5000E-02 -5.2628E-10 -5.0926E-09 -1.0703E-10 -5.6250E-02 -2.9067E-10 -2.6774E-09 -5.3470E-11 -3.7500E-02 -1.5587E-10 -1.3608E-09 -2.2332E-11 -1.8750E-02 -7.1276E-11 -6.3839E-10 -7.0101E-12 0.0000E+00 0.0000E+00 0.0000E+00 0.0000E+00 4.0000E-01 0.0000E+00 0.0000E+00 0.0000E+00 8.0000E-01 0.0000E+00 0.0000E+00 0.0000E+00 1.2000E+00 0.0000E+00 0.0000E+00 0.0000E+00 1.6000E+00 0.0000E+00 0.0000E+00 0.0000E+00 2.0000E+00 0.0000E+00 0.0000E+00 0.0000E+00 2.4000E+00 0.0000E+00 0.0000E+00 0.0000E+00 2.8000E+00 0.0000E+00 0.0000E+00 0.0000E+00 3.2000E+00 0.0000E+00 0.0000E+00 0.0000E+00 3.6000E+00 0.0000E+00 0.0000E+00 0.0000E+00 | | | End [Model] CBTLV_TERM1_33 | |************************************************************************ | Model CBTLV_SW1_33 |************************************************************************ | [Model] CBTLV_SW1_33 Model_type Series_switch | C_comp 10.10pF 9.58pF 10.68pF | C_comp is Con of switch | |Ambient temperature: 25 85 -40 | [Temperature Range] 40 100 -25 | [Voltage Range] 3.3 3.0 3.6 | [Off] [Series Current] | voltage I(typ) I(min) I(max) | -3.6000E+00 -1.0082E+00 -1.0997E+00 -9.2342E-01 -3.5450E+00 -9.5473E-01 -1.0465E+00 -8.6937E-01 -3.4900E+00 -9.0143E-01 -9.9354E-01 -8.1548E-01 -3.4350E+00 -8.4829E-01 -9.4068E-01 -7.6177E-01 -3.3800E+00 -7.9533E-01 -8.8800E-01 -7.0826E-01 -3.3250E+00 -7.4260E-01 -8.3551E-01 -6.5498E-01 -3.2700E+00 -6.9011E-01 -7.8324E-01 -6.0197E-01 -3.2150E+00 -6.3791E-01 -7.3122E-01 -5.4928E-01 -3.1600E+00 -5.8605E-01 -6.7949E-01 -4.9698E-01 -3.1050E+00 -5.3459E-01 -6.2810E-01 -4.4520E-01 -3.0500E+00 -4.8364E-01 -5.7712E-01 -3.9410E-01 -2.9950E+00 -4.3331E-01 -5.2661E-01 -3.5040E-01 -2.9400E+00 -3.8377E-01 -4.7669E-01 -3.1456E-01 -2.8850E+00 -3.3588E-01 -4.2749E-01 -2.7978E-01 -2.8300E+00 -2.9795E-01 -3.7920E-01 -2.4059E-01 -2.7750E+00 -2.6664E-01 -3.3207E-01 -1.9469E-01 -2.7200E+00 -2.3611E-01 -2.8841E-01 -1.4854E-01 -2.6650E+00 -2.0146E-01 -2.5482E-01 -1.1132E-01 -2.6100E+00 -1.5994E-01 -2.2607E-01 -8.6719E-02 -2.5550E+00 -1.1626E-01 -1.9731E-01 -6.9195E-02 -2.5000E+00 -8.0692E-02 -1.6475E-01 -5.2885E-02 -2.4750E+00 -6.8533E-02 -1.4816E-01 -4.5623E-02 -2.4500E+00 -5.8828E-02 -1.3069E-01 -3.8630E-02 -2.4250E+00 -5.1273E-02 -1.1291E-01 -3.2024E-02 -2.4000E+00 -4.5333E-02 -9.5703E-02 -2.5890E-02 -2.3750E+00 -4.0417E-02 -7.9936E-02 -2.0306E-02 -2.3500E+00 -3.6094E-02 -6.6245E-02 -1.5345E-02 -2.3250E+00 -3.2132E-02 -5.4876E-02 -1.1075E-02 -2.3000E+00 -2.8414E-02 -4.5763E-02 -7.5499E-03 -2.2750E+00 -2.4847E-02 -3.8660E-02 -4.7817E-03 -2.2500E+00 -2.1254E-02 -3.3208E-02 -2.7199E-03 -2.2250E+00 -1.7507E-02 -2.8987E-02 -1.3942E-03 -2.2000E+00 -1.3810E-02 -2.5591E-02 -6.4212E-04 -2.1750E+00 -1.0483E-02 -2.2719E-02 -2.6831E-04 -2.1500E+00 -7.6466E-03 -2.0186E-02 -1.0367E-04 -2.1250E+00 -5.3268E-03 -1.7891E-02 -3.7826E-05 -2.1000E+00 -3.5054E-03 -1.5786E-02 -1.3265E-05 -2.0750E+00 -2.1353E-03 -1.3843E-02 -4.5282E-06 -2.0500E+00 -1.2115E-03 -1.2047E-02 -1.5177E-06 -2.0250E+00 -6.3959E-04 -1.0377E-02 -5.0228E-07 -2.0000E+00 -3.1576E-04 -8.7751E-03 -1.6475E-07 -1.9750E+00 -1.4721E-04 -7.0467E-03 -5.3721E-08 -1.9500E+00 -6.5564E-05 -5.1464E-03 -1.7475E-08 -1.9250E+00 -2.8213E-05 -3.5108E-03 -5.7025E-09 -1.9000E+00 -1.1839E-05 -2.2461E-03 -1.8854E-09 -1.8750E+00 -4.8787E-06 -1.3595E-03 -6.3780E-10 -1.8500E+00 -1.9845E-06 -7.7827E-04 -2.1560E-10 -1.8250E+00 -7.9974E-07 -4.2231E-04 -6.7862E-11 -1.8000E+00 -3.2009E-07 -2.1844E-04 -1.8391E-11 -1.7750E+00 -1.2747E-07 -1.0854E-04 -2.4438E-12 -1.7500E+00 -5.0581E-08 -5.2244E-05 2.6406E-12 -1.7250E+00 -2.0018E-08 -2.4547E-05 4.2811E-12 -1.7000E+00 -7.9042E-09 -1.1330E-05 4.8365E-12 -1.6750E+00 -3.1080E-09 -5.1625E-06 5.0508E-12 -1.6500E+00 -1.2046E-09 -2.3308E-06 5.1626E-12 -1.6250E+00 -4.4341E-10 -1.0454E-06 5.2401E-12 -1.6000E+00 -1.3545E-10 -4.6667E-07 5.3060E-12 -1.5750E+00 -1.0300E-11 -2.0759E-07 5.3725E-12 -1.5500E+00 4.0081E-11 -9.2067E-08 5.4388E-12 -1.5250E+00 6.0162E-11 -4.0702E-08 5.5089E-12 -1.5000E+00 6.8191E-11 -1.7906E-08 5.5771E-12 -1.3692E+00 7.4612E-11 5.9060E-11 5.9590E-12 -1.2385E+00 7.6274E-11 3.3235E-10 6.3636E-12 -1.1077E+00 7.7957E-11 3.4460E-10 6.7938E-12 -9.7692E-01 7.9685E-11 3.5374E-10 7.2450E-12 -8.4615E-01 8.1444E-11 3.6303E-10 7.7241E-12 -7.1538E-01 8.3237E-11 3.7249E-10 8.2236E-12 -5.8462E-01 8.5030E-11 3.8195E-10 8.7231E-12 -4.5385E-01 8.6823E-11 3.9141E-10 9.2226E-12 -3.2308E-01 8.8616E-11 4.0087E-10 9.7221E-12 -1.9231E-01 9.0409E-11 4.1033E-10 1.0222E-11 -6.1538E-02 9.2202E-11 4.1979E-10 1.0721E-11 6.9231E-02 9.3995E-11 4.2925E-10 1.1221E-11 2.0000E-01 9.5788E-11 4.3871E-10 1.1720E-11 3.3077E-01 9.7581E-11 4.4817E-10 1.2220E-11 4.6154E-01 9.9374E-11 4.5763E-10 1.2719E-11 5.9231E-01 1.0117E-10 4.6709E-10 1.3219E-11 7.2308E-01 1.0296E-10 4.7655E-10 1.3718E-11 8.5385E-01 1.0475E-10 4.8601E-10 1.4218E-11 9.8462E-01 1.0655E-10 4.9547E-10 1.4717E-11 1.1154E+00 1.0834E-10 5.0493E-10 1.5217E-11 1.2462E+00 1.1013E-10 5.1439E-10 1.5716E-11 1.3769E+00 1.1193E-10 5.2385E-10 1.6216E-11 1.5077E+00 1.1372E-10 5.3331E-10 1.6715E-11 1.6385E+00 1.1551E-10 5.4277E-10 1.7215E-11 1.7692E+00 1.1730E-10 5.5223E-10 1.7714E-11 1.9000E+00 1.1910E-10 5.6169E-10 1.8214E-11 2.0308E+00 1.2089E-10 5.7115E-10 1.8713E-11 2.1615E+00 1.2268E-10 5.8061E-10 1.9213E-11 2.2923E+00 1.2448E-10 5.9007E-10 1.9712E-11 2.4231E+00 1.2627E-10 5.9953E-10 2.0212E-11 2.5538E+00 1.2806E-10 6.0899E-10 2.0711E-11 2.6846E+00 1.2986E-10 6.1845E-10 2.1211E-11 2.8154E+00 1.3165E-10 6.2791E-10 2.1710E-11 2.9462E+00 1.3344E-10 6.3737E-10 2.2210E-11 3.0769E+00 1.3523E-10 6.4683E-10 2.2709E-11 3.2077E+00 1.3703E-10 6.5629E-10 2.3209E-11 3.3385E+00 1.3882E-10 6.6575E-10 2.3708E-11 3.4692E+00 1.4061E-10 6.7521E-10 2.4208E-11 3.6000E+00 1.4241E-10 6.8467E-10 2.4707E-11 | [On] [Series Mosfet] Vds = 0.1 | 3.6000E+00 2.5418E-02 2.1347E-02 3.1671E-02 3.5636E+00 2.5396E-02 2.1316E-02 3.1650E-02 3.5273E+00 2.5373E-02 2.1286E-02 3.1629E-02 3.4909E+00 2.5350E-02 2.1255E-02 3.1607E-02 3.4545E+00 2.5327E-02 2.1223E-02 3.1584E-02 3.4182E+00 2.5303E-02 2.1192E-02 3.1561E-02 3.3818E+00 2.5278E-02 2.1160E-02 3.1538E-02 3.3455E+00 2.5252E-02 2.1129E-02 3.1513E-02 3.3091E+00 2.5223E-02 2.1097E-02 3.1488E-02 3.2727E+00 2.5191E-02 2.1066E-02 3.1463E-02 3.2364E+00 2.5157E-02 2.1033E-02 3.1436E-02 3.2000E+00 2.5122E-02 2.1001E-02 3.1409E-02 3.1636E+00 2.5085E-02 2.0967E-02 3.1381E-02 3.1273E+00 2.5047E-02 2.0933E-02 3.1352E-02 3.0909E+00 2.5009E-02 2.0897E-02 3.1323E-02 3.0545E+00 2.4969E-02 2.0859E-02 3.1292E-02 3.0182E+00 2.4928E-02 2.0817E-02 3.1261E-02 2.9818E+00 2.4886E-02 2.0769E-02 3.1228E-02 2.9455E+00 2.4843E-02 2.0717E-02 3.1195E-02 2.9091E+00 2.4798E-02 2.0662E-02 3.1160E-02 2.8727E+00 2.4752E-02 2.0604E-02 3.1124E-02 2.8364E+00 2.4705E-02 2.0545E-02 3.1088E-02 2.8000E+00 2.4656E-02 2.0485E-02 3.1049E-02 2.7636E+00 2.4605E-02 2.0422E-02 3.1010E-02 2.7273E+00 2.4552E-02 2.0358E-02 3.0969E-02 2.6909E+00 2.4498E-02 2.0292E-02 3.0926E-02 2.6545E+00 2.4442E-02 2.0224E-02 3.0882E-02 2.6182E+00 2.4383E-02 2.0153E-02 3.0837E-02 2.5818E+00 2.4323E-02 2.0080E-02 3.0792E-02 2.5455E+00 2.4260E-02 2.0004E-02 3.0757E-02 2.5091E+00 2.4195E-02 1.9926E-02 3.0762E-02 2.4727E+00 2.4127E-02 1.9845E-02 3.0876E-02 2.4364E+00 2.4056E-02 1.9760E-02 3.1172E-02 2.4000E+00 2.3982E-02 1.9673E-02 3.1614E-02 2.3636E+00 2.3907E-02 1.9582E-02 3.2109E-02 2.3273E+00 2.3830E-02 1.9487E-02 3.2607E-02 2.2909E+00 2.3759E-02 1.9388E-02 3.3092E-02 2.2545E+00 2.3710E-02 1.9284E-02 3.3557E-02 2.2182E+00 2.3717E-02 1.9177E-02 3.4002E-02 2.1818E+00 2.3822E-02 1.9064E-02 3.4427E-02 2.1455E+00 2.4027E-02 1.8946E-02 3.4833E-02 2.1091E+00 2.4292E-02 1.8823E-02 3.5220E-02 2.0727E+00 2.4578E-02 1.8694E-02 3.5589E-02 2.0364E+00 2.4866E-02 1.8562E-02 3.5940E-02 2.0000E+00 2.5146E-02 1.8431E-02 3.6272E-02 1.9636E+00 2.5414E-02 1.8311E-02 3.6588E-02 1.9273E+00 2.5667E-02 1.8224E-02 3.6885E-02 1.8909E+00 2.5904E-02 1.8192E-02 3.7165E-02 1.8545E+00 2.6124E-02 1.8225E-02 3.7427E-02 1.8182E+00 2.6328E-02 1.8300E-02 3.7671E-02 1.7818E+00 2.6514E-02 1.8394E-02 3.7897E-02 1.7455E+00 2.6681E-02 1.8491E-02 3.8105E-02 1.7091E+00 2.6828E-02 1.8580E-02 3.8292E-02 1.6727E+00 2.6955E-02 1.8655E-02 3.8460E-02 1.6364E+00 2.7060E-02 1.8712E-02 3.8607E-02 1.6000E+00 2.7140E-02 1.8747E-02 3.8730E-02 1.5636E+00 2.7194E-02 1.8758E-02 3.8830E-02 1.5273E+00 2.7219E-02 1.8742E-02 3.8904E-02 1.4909E+00 2.7212E-02 1.8696E-02 3.8949E-02 1.4545E+00 2.7169E-02 1.8617E-02 3.8962E-02 1.4182E+00 2.7086E-02 1.8501E-02 3.8939E-02 1.3818E+00 2.6958E-02 1.8343E-02 3.8876E-02 1.3455E+00 2.6777E-02 1.8138E-02 3.8765E-02 1.3091E+00 2.6534E-02 1.7881E-02 3.8600E-02 1.2727E+00 2.6221E-02 1.7565E-02 3.8369E-02 1.2364E+00 2.5825E-02 1.7184E-02 3.8058E-02 1.2000E+00 2.5331E-02 1.6731E-02 3.7650E-02 1.1636E+00 2.4722E-02 1.6200E-02 3.7121E-02 1.1273E+00 2.3982E-02 1.5587E-02 3.6438E-02 1.0909E+00 2.3090E-02 1.4889E-02 3.5561E-02 1.0545E+00 2.2026E-02 1.4100E-02 3.4435E-02 1.0182E+00 2.0763E-02 1.3213E-02 3.2991E-02 9.8182E-01 1.9272E-02 1.2236E-02 3.1137E-02 9.4545E-01 1.7636E-02 1.1290E-02 2.8743E-02 9.0909E-01 1.6283E-02 1.0605E-02 2.5901E-02 8.7273E-01 1.5476E-02 1.0252E-02 2.3579E-02 8.3636E-01 1.5171E-02 1.0177E-02 2.2293E-02 8.0000E-01 1.5183E-02 1.0280E-02 2.1873E-02 7.6364E-01 1.5349E-02 1.0476E-02 2.1898E-02 7.2727E-01 1.5574E-02 1.0715E-02 2.2080E-02 6.9091E-01 1.5819E-02 1.0971E-02 2.2302E-02 6.5455E-01 1.6066E-02 1.1231E-02 2.2530E-02 6.1818E-01 1.6313E-02 1.1491E-02 2.2757E-02 5.8182E-01 1.6556E-02 1.1750E-02 2.2980E-02 5.4545E-01 1.6796E-02 1.2007E-02 2.3199E-02 5.0909E-01 1.7034E-02 1.2262E-02 2.3415E-02 4.7273E-01 1.7268E-02 1.2514E-02 2.3627E-02 4.3636E-01 1.7499E-02 1.2765E-02 2.3835E-02 4.0000E-01 1.7728E-02 1.3014E-02 2.4041E-02 3.6364E-01 1.7954E-02 1.3261E-02 2.4243E-02 3.2727E-01 1.8179E-02 1.3507E-02 2.4442E-02 2.9091E-01 1.8406E-02 1.3752E-02 2.4639E-02 2.5455E-01 1.8640E-02 1.3999E-02 2.4833E-02 2.1818E-01 1.8895E-02 1.4249E-02 2.5024E-02 1.8182E-01 1.9202E-02 1.4507E-02 2.5213E-02 1.4545E-01 1.9544E-02 1.4774E-02 2.5399E-02 1.0909E-01 1.9860E-02 1.5037E-02 2.5589E-02 7.2727E-02 2.0135E-02 1.5275E-02 2.5793E-02 3.6364E-02 2.0381E-02 1.5477E-02 2.6059E-02 0.0000E+00 2.0585E-02 1.5652E-02 2.6400E-02 | [Series Mosfet] Vds = 0.25 | 3.6000E+00 6.3276E-02 5.3093E-02 7.8902E-02 3.5636E+00 6.3217E-02 5.3013E-02 7.8847E-02 3.5273E+00 6.3157E-02 5.2932E-02 7.8790E-02 3.4909E+00 6.3095E-02 5.2850E-02 7.8731E-02 3.4545E+00 6.3032E-02 5.2767E-02 7.8671E-02 3.4182E+00 6.2967E-02 5.2683E-02 7.8609E-02 3.3818E+00 6.2900E-02 5.2599E-02 7.8545E-02 3.3455E+00 6.2830E-02 5.2515E-02 7.8479E-02 3.3091E+00 6.2752E-02 5.2431E-02 7.8412E-02 3.2727E+00 6.2667E-02 5.2346E-02 7.8342E-02 3.2364E+00 6.2575E-02 5.2259E-02 7.8271E-02 3.2000E+00 6.2480E-02 5.2172E-02 7.8198E-02 3.1636E+00 6.2382E-02 5.2081E-02 7.8122E-02 3.1273E+00 6.2282E-02 5.1989E-02 7.8044E-02 3.0909E+00 6.2178E-02 5.1892E-02 7.7964E-02 3.0545E+00 6.2071E-02 5.1789E-02 7.7881E-02 3.0182E+00 6.1961E-02 5.1674E-02 7.7795E-02 2.9818E+00 6.1848E-02 5.1546E-02 7.7706E-02 2.9455E+00 6.1731E-02 5.1406E-02 7.7615E-02 2.9091E+00 6.1610E-02 5.1259E-02 7.7520E-02 2.8727E+00 6.1485E-02 5.1106E-02 7.7422E-02 2.8364E+00 6.1356E-02 5.0949E-02 7.7321E-02 2.8000E+00 6.1223E-02 5.0786E-02 7.7216E-02 2.7636E+00 6.1085E-02 5.0619E-02 7.7108E-02 2.7273E+00 6.0941E-02 5.0446E-02 7.6997E-02 2.6909E+00 6.0793E-02 5.0267E-02 7.6892E-02 2.6545E+00 6.0639E-02 5.0083E-02 7.6818E-02 2.6182E+00 6.0479E-02 4.9892E-02 7.6842E-02 2.5818E+00 6.0313E-02 4.9693E-02 7.7061E-02 2.5455E+00 6.0140E-02 4.9488E-02 7.7545E-02 2.5091E+00 5.9961E-02 4.9275E-02 7.8296E-02 2.4727E+00 5.9776E-02 4.9053E-02 7.9262E-02 2.4364E+00 5.9593E-02 4.8823E-02 8.0359E-02 2.4000E+00 5.9424E-02 4.8582E-02 8.1503E-02 2.3636E+00 5.9306E-02 4.8332E-02 8.2641E-02 2.3273E+00 5.9287E-02 4.8071E-02 8.3750E-02 2.2909E+00 5.9418E-02 4.7799E-02 8.4820E-02 2.2545E+00 5.9722E-02 4.7514E-02 8.5847E-02 2.2182E+00 6.0190E-02 4.7216E-02 8.6831E-02 2.1818E+00 6.0783E-02 4.6908E-02 8.7770E-02 2.1455E+00 6.1442E-02 4.6591E-02 8.8666E-02 2.1091E+00 6.2117E-02 4.6278E-02 8.9518E-02 2.0727E+00 6.2781E-02 4.5987E-02 9.0327E-02 2.0364E+00 6.3419E-02 4.5749E-02 9.1092E-02 2.0000E+00 6.4024E-02 4.5595E-02 9.1814E-02 1.9636E+00 6.4593E-02 4.5548E-02 9.2493E-02 1.9273E+00 6.5123E-02 4.5612E-02 9.3127E-02 1.8909E+00 6.5612E-02 4.5767E-02 9.3717E-02 1.8545E+00 6.6057E-02 4.5975E-02 9.4261E-02 1.8182E+00 6.6455E-02 4.6195E-02 9.4758E-02 1.7818E+00 6.6804E-02 4.6398E-02 9.5207E-02 1.7455E+00 6.7101E-02 4.6567E-02 9.5605E-02 1.7091E+00 6.7342E-02 4.6692E-02 9.5949E-02 1.6727E+00 6.7521E-02 4.6764E-02 9.6236E-02 1.6364E+00 6.7635E-02 4.6776E-02 9.6461E-02 1.6000E+00 6.7675E-02 4.6721E-02 9.6620E-02 1.5636E+00 6.7634E-02 4.6592E-02 9.6705E-02 1.5273E+00 6.7502E-02 4.6380E-02 9.6709E-02 1.4909E+00 6.7269E-02 4.6075E-02 9.6621E-02 1.4545E+00 6.6919E-02 4.5665E-02 9.6428E-02 1.4182E+00 6.6437E-02 4.5137E-02 9.6114E-02 1.3818E+00 6.5799E-02 4.4475E-02 9.5657E-02 1.3455E+00 6.4980E-02 4.3662E-02 9.5032E-02 1.3091E+00 6.3948E-02 4.2676E-02 9.4202E-02 1.2727E+00 6.2663E-02 4.1494E-02 9.3121E-02 1.2364E+00 6.1074E-02 4.0091E-02 9.1726E-02 1.2000E+00 5.9121E-02 3.8439E-02 8.9932E-02 1.1636E+00 5.6735E-02 3.6521E-02 8.7625E-02 1.1273E+00 5.3857E-02 3.4362E-02 8.4649E-02 1.0909E+00 5.0532E-02 3.2104E-02 8.0805E-02 1.0545E+00 4.7072E-02 3.0012E-02 7.5960E-02 1.0182E+00 4.3956E-02 2.8307E-02 7.0432E-02 9.8182E-01 4.1477E-02 2.7075E-02 6.5138E-02 9.4545E-01 3.9732E-02 2.6321E-02 6.0764E-02 9.0909E-01 3.8712E-02 2.6002E-02 5.7586E-02 8.7273E-01 3.8313E-02 2.6049E-02 5.5669E-02 8.3636E-01 3.8418E-02 2.6376E-02 5.4860E-02 8.0000E-01 3.8823E-02 2.6877E-02 5.4875E-02 7.6364E-01 3.9367E-02 2.7468E-02 5.5279E-02 7.2727E-01 3.9961E-02 2.8097E-02 5.5809E-02 6.9091E-01 4.0568E-02 2.8738E-02 5.6365E-02 6.5455E-01 4.1172E-02 2.9380E-02 5.6921E-02 6.1818E-01 4.1770E-02 3.0020E-02 5.7469E-02 5.8182E-01 4.2362E-02 3.0655E-02 5.8011E-02 5.4545E-01 4.2947E-02 3.1286E-02 5.8561E-02 5.0909E-01 4.3526E-02 3.1912E-02 5.9161E-02 4.7273E-01 4.4109E-02 3.2535E-02 5.9963E-02 4.3636E-01 4.4706E-02 3.3156E-02 6.0864E-02 4.0000E-01 4.5357E-02 3.3780E-02 6.1746E-02 3.6364E-01 4.6144E-02 3.4415E-02 6.2605E-02 3.2727E-01 4.7041E-02 3.5070E-02 6.3433E-02 2.9091E-01 4.7923E-02 3.5753E-02 6.4188E-02 2.5455E-01 4.8635E-02 3.6384E-02 6.4782E-02 2.1818E-01 4.9005E-02 3.6786E-02 6.5217E-02 1.8182E-01 4.9089E-02 3.7072E-02 6.5546E-02 1.4545E-01 4.9073E-02 3.7380E-02 6.5830E-02 1.0909E-01 4.9092E-02 3.7727E-02 6.6097E-02 7.2727E-02 4.9271E-02 3.8107E-02 6.6354E-02 3.6364E-02 4.9575E-02 3.8515E-02 6.6602E-02 0.0000E+00 4.9935E-02 3.8947E-02 6.6842E-02 | [Series Mosfet] Vds = 0.5 | 3.6000E+00 1.2560E-01 1.0522E-01 1.5683E-01 3.5636E+00 1.2547E-01 1.0504E-01 1.5671E-01 3.5273E+00 1.2533E-01 1.0486E-01 1.5658E-01 3.4909E+00 1.2519E-01 1.0468E-01 1.5645E-01 3.4545E+00 1.2505E-01 1.0450E-01 1.5631E-01 3.4182E+00 1.2490E-01 1.0431E-01 1.5617E-01 3.3818E+00 1.2475E-01 1.0412E-01 1.5603E-01 3.3455E+00 1.2459E-01 1.0393E-01 1.5588E-01 3.3091E+00 1.2441E-01 1.0374E-01 1.5572E-01 3.2727E+00 1.2422E-01 1.0355E-01 1.5556E-01 3.2364E+00 1.2401E-01 1.0335E-01 1.5540E-01 3.2000E+00 1.2380E-01 1.0315E-01 1.5523E-01 3.1636E+00 1.2358E-01 1.0295E-01 1.5506E-01 3.1273E+00 1.2335E-01 1.0274E-01 1.5488E-01 3.0909E+00 1.2311E-01 1.0251E-01 1.5469E-01 3.0545E+00 1.2287E-01 1.0228E-01 1.5450E-01 3.0182E+00 1.2262E-01 1.0202E-01 1.5430E-01 2.9818E+00 1.2236E-01 1.0173E-01 1.5409E-01 2.9455E+00 1.2209E-01 1.0142E-01 1.5389E-01 2.9091E+00 1.2181E-01 1.0109E-01 1.5369E-01 2.8727E+00 1.2153E-01 1.0074E-01 1.5354E-01 2.8364E+00 1.2123E-01 1.0039E-01 1.5354E-01 2.8000E+00 1.2092E-01 1.0002E-01 1.5377E-01 2.7636E+00 1.2060E-01 9.9640E-02 1.5428E-01 2.7273E+00 1.2026E-01 9.9245E-02 1.5507E-01 2.6909E+00 1.1992E-01 9.8837E-02 1.5611E-01 2.6545E+00 1.1959E-01 9.8413E-02 1.5737E-01 2.6182E+00 1.1927E-01 9.7972E-02 1.5883E-01 2.5818E+00 1.1903E-01 9.7515E-02 1.6046E-01 2.5455E+00 1.1891E-01 9.7038E-02 1.6223E-01 2.5091E+00 1.1896E-01 9.6543E-02 1.6410E-01 2.4727E+00 1.1919E-01 9.6026E-02 1.6602E-01 2.4364E+00 1.1959E-01 9.5489E-02 1.6796E-01 2.4000E+00 1.2016E-01 9.4933E-02 1.6987E-01 2.3636E+00 1.2087E-01 9.4365E-02 1.7173E-01 2.3273E+00 1.2171E-01 9.3800E-02 1.7354E-01 2.2909E+00 1.2266E-01 9.3265E-02 1.7527E-01 2.2545E+00 1.2370E-01 9.2792E-02 1.7693E-01 2.2182E+00 1.2478E-01 9.2411E-02 1.7851E-01 2.1818E+00 1.2589E-01 9.2138E-02 1.8001E-01 2.1455E+00 1.2699E-01 9.1975E-02 1.8142E-01 2.1091E+00 1.2805E-01 9.1918E-02 1.8276E-01 2.0727E+00 1.2905E-01 9.1954E-02 1.8401E-01 2.0364E+00 1.3000E-01 9.2071E-02 1.8517E-01 2.0000E+00 1.3086E-01 9.2251E-02 1.8624E-01 1.9636E+00 1.3164E-01 9.2474E-02 1.8723E-01 1.9273E+00 1.3233E-01 9.2716E-02 1.8811E-01 1.8909E+00 1.3292E-01 9.2947E-02 1.8890E-01 1.8545E+00 1.3341E-01 9.3136E-02 1.8959E-01 1.8182E+00 1.3378E-01 9.3257E-02 1.9016E-01 1.7818E+00 1.3402E-01 9.3286E-02 1.9061E-01 1.7455E+00 1.3413E-01 9.3203E-02 1.9094E-01 1.7091E+00 1.3408E-01 9.2991E-02 1.9112E-01 1.6727E+00 1.3387E-01 9.2629E-02 1.9115E-01 1.6364E+00 1.3346E-01 9.2100E-02 1.9100E-01 1.6000E+00 1.3285E-01 9.1381E-02 1.9065E-01 1.5636E+00 1.3198E-01 9.0447E-02 1.9008E-01 1.5273E+00 1.3084E-01 8.9272E-02 1.8924E-01 1.4909E+00 1.2937E-01 8.7823E-02 1.8809E-01 1.4545E+00 1.2753E-01 8.6065E-02 1.8658E-01 1.4182E+00 1.2525E-01 8.3963E-02 1.8462E-01 1.3818E+00 1.2246E-01 8.1489E-02 1.8212E-01 1.3455E+00 1.1909E-01 7.8638E-02 1.7896E-01 1.3091E+00 1.1512E-01 7.5460E-02 1.7499E-01 1.2727E+00 1.1058E-01 7.2089E-02 1.7006E-01 1.2364E+00 1.0568E-01 6.8715E-02 1.6407E-01 1.2000E+00 1.0073E-01 6.5519E-02 1.5713E-01 1.1636E+00 9.5992E-02 6.2626E-02 1.4965E-01 1.1273E+00 9.1639E-02 6.0119E-02 1.4217E-01 1.0909E+00 8.7794E-02 5.8055E-02 1.3505E-01 1.0545E+00 8.4555E-02 5.6478E-02 1.2853E-01 1.0182E+00 8.2004E-02 5.5412E-02 1.2278E-01 9.8182E-01 8.0200E-02 5.4857E-02 1.1800E-01 9.4545E-01 7.9160E-02 5.4790E-02 1.1436E-01 9.0909E-01 7.8836E-02 5.5149E-02 1.1199E-01 8.7273E-01 7.9124E-02 5.5869E-02 1.1086E-01 8.3636E-01 7.9880E-02 5.6851E-02 1.1084E-01 8.0000E-01 8.0898E-02 5.7991E-02 1.1157E-01 7.6364E-01 8.2030E-02 5.9209E-02 1.1276E-01 7.2727E-01 8.3212E-02 6.0457E-02 1.1449E-01 6.9091E-01 8.4434E-02 6.1714E-02 1.1634E-01 6.5455E-01 8.5751E-02 6.2981E-02 1.1812E-01 6.1818E-01 8.7314E-02 6.4268E-02 1.1985E-01 5.8182E-01 8.9102E-02 6.5588E-02 1.2149E-01 5.4545E-01 9.0870E-02 6.6960E-02 1.2293E-01 5.0909E-01 9.2348E-02 6.8263E-02 1.2407E-01 4.7273E-01 9.3054E-02 6.9134E-02 1.2483E-01 4.3636E-01 9.3194E-02 6.9737E-02 1.2514E-01 4.0000E-01 9.3195E-02 7.0351E-02 1.2519E-01 3.6364E-01 9.3281E-02 7.0998E-02 1.2514E-01 3.2727E-01 9.3631E-02 7.1648E-02 1.2504E-01 2.9091E-01 9.4100E-02 7.2274E-02 1.2488E-01 2.5455E-01 9.4540E-02 7.2841E-02 1.2470E-01 2.1818E-01 9.4903E-02 7.3337E-02 1.2474E-01 1.8182E-01 9.5202E-02 7.3777E-02 1.2499E-01 1.4545E-01 9.5484E-02 7.4199E-02 1.2522E-01 1.0909E-01 9.5797E-02 7.4644E-02 1.2545E-01 7.2727E-02 9.6198E-02 7.5158E-02 1.2578E-01 3.6364E-02 9.6763E-02 7.5784E-02 1.2633E-01 0.0000E+00 9.7460E-02 7.6528E-02 1.2697E-01 | |End CBTLV_SW1_33 | |************************************************************************ | Model CBTLV_TERM1_25 |************************************************************************ | [Model] CBTLV_TERM1_25 Model_type Terminator | C_comp 10.37pF 9.84pF 10.97pF | C_comp is Con of switch | |Ambient temperature: 25 85 -40 | [Temperature Range] 40 100 -25 | [Voltage Range] 2.5 2.3 2.7 | |Process Range nominal slow fast | [GND_clamp] | voltage I(typ) I(min) I(max) -4.6000E+00 -2.3610E+00 -2.3406E+00 -2.3671E+00 -4.2556E+00 -2.1333E+00 -2.1133E+00 -2.1389E+00 -3.9111E+00 -1.9058E+00 -1.8863E+00 -1.9109E+00 -3.5667E+00 -1.6787E+00 -1.6596E+00 -1.6832E+00 -3.2222E+00 -1.4519E+00 -1.4334E+00 -1.4558E+00 -2.8778E+00 -1.2256E+00 -1.2079E+00 -1.2288E+00 -2.5333E+00 -1.0003E+00 -9.8335E-01 -1.0027E+00 -2.1889E+00 -7.7445E-01 -7.5920E-01 -7.7495E-01 -1.8444E+00 -5.5174E-01 -5.3824E-01 -5.5045E-01 -1.5000E+00 -3.3356E-01 -3.2276E-01 -3.2980E-01 -1.4813E+00 -3.2193E-01 -3.1132E-01 -3.1800E-01 -1.4625E+00 -3.1033E-01 -2.9992E-01 -3.0623E-01 -1.4438E+00 -2.9877E-01 -2.8858E-01 -2.9449E-01 -1.4250E+00 -2.8725E-01 -2.7729E-01 -2.8279E-01 -1.4063E+00 -2.7578E-01 -2.6605E-01 -2.7113E-01 -1.3875E+00 -2.6436E-01 -2.5487E-01 -2.5951E-01 -1.3687E+00 -2.5299E-01 -2.4377E-01 -2.4794E-01 -1.3500E+00 -2.4169E-01 -2.3273E-01 -2.3642E-01 -1.3313E+00 -2.3045E-01 -2.2177E-01 -2.2496E-01 -1.3125E+00 -2.1928E-01 -2.1090E-01 -2.1356E-01 -1.2938E+00 -2.0819E-01 -2.0013E-01 -2.0223E-01 -1.2750E+00 -1.9719E-01 -1.8946E-01 -1.9098E-01 -1.2563E+00 -1.8628E-01 -1.7891E-01 -1.7983E-01 -1.2375E+00 -1.7549E-01 -1.6848E-01 -1.6877E-01 -1.2188E+00 -1.6482E-01 -1.5820E-01 -1.5783E-01 -1.2000E+00 -1.5428E-01 -1.4807E-01 -1.4702E-01 -1.1813E+00 -1.4390E-01 -1.3812E-01 -1.3636E-01 -1.1625E+00 -1.3369E-01 -1.2837E-01 -1.2587E-01 -1.1438E+00 -1.2367E-01 -1.1883E-01 -1.1558E-01 -1.1250E+00 -1.1388E-01 -1.0953E-01 -1.0551E-01 -1.1063E+00 -1.0433E-01 -1.0050E-01 -9.5712E-02 -1.0875E+00 -9.5060E-02 -9.1768E-02 -8.6213E-02 -1.0688E+00 -8.6103E-02 -8.3353E-02 -7.7061E-02 -1.0500E+00 -7.7492E-02 -7.5287E-02 -6.8299E-02 -1.0313E+00 -6.9262E-02 -6.7598E-02 -5.9975E-02 -1.0125E+00 -6.1447E-02 -6.0308E-02 -5.2129E-02 -9.9375E-01 -5.4076E-02 -5.3439E-02 -4.4794E-02 -9.7500E-01 -4.7171E-02 -4.7005E-02 -3.7994E-02 -9.5625E-01 -4.0750E-02 -4.1016E-02 -3.1745E-02 -9.3750E-01 -3.4823E-02 -3.5477E-02 -2.6051E-02 -9.1875E-01 -2.9394E-02 -3.0390E-02 -2.0920E-02 -9.0000E-01 -2.4462E-02 -2.5751E-02 -1.6361E-02 -8.8125E-01 -2.0025E-02 -2.1555E-02 -1.2392E-02 -8.6250E-01 -1.6081E-02 -1.7795E-02 -9.0418E-03 -8.4375E-01 -1.2628E-02 -1.4464E-02 -6.3433E-03 -8.2500E-01 -9.6653E-03 -1.1552E-02 -4.3161E-03 -8.0625E-01 -7.1899E-03 -9.0480E-03 -2.9312E-03 -7.8750E-01 -5.1953E-03 -6.9368E-03 -2.0798E-03 -7.6875E-01 -3.6637E-03 -5.2004E-03 -1.5938E-03 -7.5000E-01 -2.5564E-03 -3.8156E-03 -1.3152E-03 -7.3125E-01 -1.8079E-03 -2.7526E-03 -1.1399E-03 -7.1250E-01 -1.3304E-03 -1.9709E-03 -1.0126E-03 -6.9375E-01 -1.0341E-03 -1.4208E-03 -9.0726E-04 -6.7500E-01 -8.4689E-04 -1.0486E-03 -8.1269E-04 -6.5625E-01 -7.1928E-04 -8.0276E-04 -7.2410E-04 -6.3750E-01 -6.2202E-04 -6.4086E-04 -6.3966E-04 -6.1875E-01 -5.4082E-04 -5.3183E-04 -5.5884E-04 -6.0000E-01 -4.6932E-04 -4.5501E-04 -4.8163E-04 -5.8125E-01 -4.0446E-04 -3.9753E-04 -4.0833E-04 -5.6250E-01 -3.4473E-04 -3.5157E-04 -3.3940E-04 -5.4375E-01 -2.8954E-04 -3.1240E-04 -2.7543E-04 -5.2500E-01 -2.3883E-04 -2.7668E-04 -2.1709E-04 -5.0625E-01 -1.9278E-04 -2.4111E-04 -1.6511E-04 -4.8750E-01 -1.5166E-04 -2.0336E-04 -1.2024E-04 -4.6875E-01 -1.1577E-04 -1.6568E-04 -8.2152E-05 -4.5000E-01 -8.4708E-05 -1.3107E-04 -5.2612E-05 -4.3125E-01 -5.9339E-05 -1.0062E-04 -3.1423E-05 -4.1250E-01 -3.9737E-05 -7.4516E-05 -1.7491E-05 -3.9375E-01 -2.5395E-05 -5.3355E-05 -9.1254E-06 -3.7500E-01 -1.5502E-05 -3.6871E-05 -4.5094E-06 -3.5625E-01 -9.0723E-06 -2.4575E-05 -2.1363E-06 -3.3750E-01 -5.1184E-06 -1.5811E-05 -9.8103E-07 -3.1875E-01 -2.8017E-06 -9.8450E-06 -4.4053E-07 -3.0000E-01 -1.4972E-06 -5.9549E-06 -1.9474E-07 -2.8125E-01 -7.8541E-07 -3.5145E-06 -8.5197E-08 -2.6250E-01 -4.0622E-07 -2.0328E-06 -3.7070E-08 -2.4375E-01 -2.0789E-07 -1.1571E-06 -1.6140E-08 -2.2500E-01 -1.0558E-07 -6.5033E-07 -7.1115E-09 -2.0625E-01 -5.3339E-08 -3.6196E-07 -3.2320E-09 -1.8750E-01 -2.6872E-08 -1.9993E-07 -1.5605E-09 -1.6875E-01 -1.3536E-08 -1.0978E-07 -8.3075E-10 -1.5000E-01 -6.8459E-09 -5.9986E-08 -5.0027E-10 -1.3125E-01 -3.4963E-09 -3.2635E-08 -3.3763E-10 -1.1250E-01 -1.8149E-09 -1.7673E-08 -2.4333E-10 -9.3750E-02 -9.6358E-10 -9.5125E-09 -1.7285E-10 -7.5000E-02 -5.2411E-10 -5.0720E-09 -1.0699E-10 -5.6250E-02 -2.8851E-10 -2.6569E-09 -5.3443E-11 -3.7500E-02 -1.5374E-10 -1.3403E-09 -2.2310E-11 -1.8750E-02 -6.9191E-11 -6.1798E-10 -6.9897E-12 0.0000E+00 0.0000E+00 0.0000E+00 0.0000E+00 3.0000E-01 0.0000E+00 0.0000E+00 0.0000E+00 6.0000E-01 0.0000E+00 0.0000E+00 0.0000E+00 9.0000E-01 0.0000E+00 0.0000E+00 0.0000E+00 1.2000E+00 0.0000E+00 0.0000E+00 0.0000E+00 1.5000E+00 0.0000E+00 0.0000E+00 0.0000E+00 1.8000E+00 0.0000E+00 0.0000E+00 0.0000E+00 2.1000E+00 0.0000E+00 0.0000E+00 0.0000E+00 2.4000E+00 0.0000E+00 0.0000E+00 0.0000E+00 2.7000E+00 0.0000E+00 0.0000E+00 0.0000E+00 | | | End [Model] CBTLV_TERM1_25 | |************************************************************************ | Model CBTLV_SW1_25 |************************************************************************ | [Model] CBTLV_SW1_25 Model_type Series_switch | C_comp 10.37pF 9.84pF 10.97pF | C_comp is Con of switch | |Ambient temperature: 25 85 -40 | [Temperature Range] 40 100 -25 | [Voltage Range] 2.5 2.3 2.7 | [Off] [Series Current] | voltage I(typ) I(min) I(max) | -2.7000E+00 -5.2887E-01 -5.7658E-01 -4.8535E-01 -2.6533E+00 -4.8566E-01 -5.3370E-01 -4.4153E-01 -2.6067E+00 -4.4290E-01 -4.9123E-01 -3.9821E-01 -2.5600E+00 -4.0069E-01 -4.4925E-01 -3.5920E-01 -2.5133E+00 -3.5915E-01 -4.0786E-01 -3.2735E-01 -2.4667E+00 -3.2112E-01 -3.6718E-01 -2.9814E-01 -2.4200E+00 -2.9105E-01 -3.2739E-01 -2.6791E-01 -2.3733E+00 -2.6485E-01 -2.9028E-01 -2.3361E-01 -2.3267E+00 -2.3910E-01 -2.6092E-01 -1.9447E-01 -2.2800E+00 -2.1077E-01 -2.3588E-01 -1.5488E-01 -2.2333E+00 -1.7760E-01 -2.1200E-01 -1.2092E-01 -2.1867E+00 -1.4036E-01 -1.8666E-01 -9.5835E-02 -2.1400E+00 -1.0475E-01 -1.5791E-01 -7.8823E-02 -2.0933E+00 -7.6559E-02 -1.2563E-01 -6.4649E-02 -2.0467E+00 -5.7128E-02 -9.3191E-02 -5.0950E-02 -2.0000E+00 -4.4833E-02 -6.5938E-02 -3.7750E-02 -1.9750E+00 -3.9958E-02 -5.4577E-02 -3.1191E-02 -1.9500E+00 -3.5677E-02 -4.5478E-02 -2.5112E-02 -1.9250E+00 -3.1754E-02 -3.8393E-02 -1.9592E-02 -1.9000E+00 -2.8075E-02 -3.2962E-02 -1.4706E-02 -1.8750E+00 -2.4546E-02 -2.8763E-02 -1.0522E-02 -1.8500E+00 -2.0993E-02 -2.5390E-02 -7.0927E-03 -1.8250E+00 -1.7275E-02 -2.2539E-02 -4.4294E-03 -1.8000E+00 -1.3599E-02 -2.0026E-02 -2.4748E-03 -1.7750E+00 -1.0294E-02 -1.7750E-02 -1.2429E-03 -1.7500E+00 -7.4808E-03 -1.5662E-02 -5.6046E-04 -1.7250E+00 -5.1865E-03 -1.3736E-02 -2.2966E-04 -1.7000E+00 -3.3931E-03 -1.1954E-02 -8.7262E-05 -1.6750E+00 -2.0520E-03 -1.0297E-02 -3.1401E-05 -1.6500E+00 -1.1548E-03 -8.7075E-03 -1.0885E-05 -1.6250E+00 -6.0447E-04 -6.9903E-03 -3.6797E-06 -1.6000E+00 -2.9591E-04 -5.0976E-03 -1.2227E-06 -1.5750E+00 -1.3686E-04 -3.4689E-03 -4.0153E-07 -1.5500E+00 -6.0523E-05 -2.2122E-03 -1.3077E-07 -1.5250E+00 -2.5879E-05 -1.3340E-03 -4.2371E-08 -1.5000E+00 -1.0798E-05 -7.6057E-04 -1.3712E-08 -1.4750E+00 -4.4271E-06 -4.1098E-04 -4.4628E-09 -1.4500E+00 -1.7925E-06 -2.1169E-04 -1.4791E-09 -1.4250E+00 -7.1921E-07 -1.0477E-04 -5.0521E-10 -1.4000E+00 -2.8669E-07 -5.0240E-05 -1.7249E-10 -1.3750E+00 -1.1374E-07 -2.3524E-05 -5.3886E-11 -1.3500E+00 -4.4967E-08 -1.0824E-05 -1.3858E-11 -1.3250E+00 -1.7735E-08 -4.9174E-06 -9.6014E-13 -1.3000E+00 -6.9794E-09 -2.2141E-06 3.1429E-12 -1.2750E+00 -2.7343E-09 -9.9052E-07 4.4689E-12 -1.2500E+00 -1.0537E-09 -4.4109E-07 4.9218E-12 -1.2250E+00 -3.8221E-10 -1.9575E-07 5.1041E-12 -1.2000E+00 -1.1031E-10 -8.6610E-08 5.2033E-12 -1.1750E+00 3.8973E-13 -3.8195E-08 5.2768E-12 -1.1500E+00 4.5018E-11 -1.6754E-08 5.3435E-12 -1.1250E+00 6.2821E-11 -7.2609E-09 5.4096E-12 -1.1000E+00 6.9950E-11 -3.0508E-09 5.4760E-12 -1.0750E+00 7.2892E-11 -1.1781E-09 5.5434E-12 -1.0500E+00 7.4208E-11 -3.4063E-10 5.6133E-12 -1.0250E+00 7.4890E-11 3.6298E-11 5.6832E-12 -1.0000E+00 7.5336E-11 2.0636E-10 5.7532E-12 -9.1591E-01 7.6434E-11 3.3714E-10 6.0016E-12 -8.3182E-01 7.7473E-11 3.5026E-10 6.2612E-12 -7.4773E-01 7.8534E-11 3.5635E-10 6.5279E-12 -6.6364E-01 7.9613E-11 3.6209E-10 6.8038E-12 -5.7955E-01 8.0707E-11 3.6790E-10 7.0913E-12 -4.9545E-01 8.1815E-11 3.7377E-10 7.3899E-12 -4.1136E-01 8.2940E-11 3.7970E-10 7.6979E-12 -3.2727E-01 8.4069E-11 3.8566E-10 8.0190E-12 -2.4318E-01 8.5228E-11 3.9152E-10 8.3362E-12 -1.5909E-01 8.6387E-11 3.9738E-10 8.6534E-12 -7.5000E-02 8.7546E-11 4.0324E-10 8.9706E-12 9.0909E-03 8.8705E-11 4.0910E-10 9.2878E-12 9.3182E-02 8.9864E-11 4.1496E-10 9.6050E-12 1.7727E-01 9.1023E-11 4.2082E-10 9.9222E-12 2.6136E-01 9.2182E-11 4.2668E-10 1.0239E-11 3.4545E-01 9.3341E-11 4.3254E-10 1.0557E-11 4.2955E-01 9.4500E-11 4.3840E-10 1.0874E-11 5.1364E-01 9.5659E-11 4.4426E-10 1.1191E-11 5.9773E-01 9.6818E-11 4.5012E-10 1.1508E-11 6.8182E-01 9.7977E-11 4.5598E-10 1.1825E-11 7.6591E-01 9.9136E-11 4.6184E-10 1.2143E-11 8.5000E-01 1.0030E-10 4.6770E-10 1.2460E-11 9.3409E-01 1.0145E-10 4.7356E-10 1.2777E-11 1.0182E+00 1.0261E-10 4.7942E-10 1.3094E-11 1.1023E+00 1.0377E-10 4.8528E-10 1.3411E-11 1.1864E+00 1.0493E-10 4.9114E-10 1.3729E-11 1.2705E+00 1.0609E-10 4.9700E-10 1.4046E-11 1.3545E+00 1.0725E-10 5.0286E-10 1.4363E-11 1.4386E+00 1.0841E-10 5.0872E-10 1.4680E-11 1.5227E+00 1.0957E-10 5.1458E-10 1.4997E-11 1.6068E+00 1.1073E-10 5.2044E-10 1.5315E-11 1.6909E+00 1.1189E-10 5.2630E-10 1.5632E-11 1.7750E+00 1.1304E-10 5.3216E-10 1.5949E-11 1.8591E+00 1.1420E-10 5.3802E-10 1.6266E-11 1.9432E+00 1.1536E-10 5.4388E-10 1.6583E-11 2.0273E+00 1.1652E-10 5.4974E-10 1.6901E-11 2.1114E+00 1.1768E-10 5.5560E-10 1.7218E-11 2.1955E+00 1.1884E-10 5.6146E-10 1.7535E-11 2.2795E+00 1.2000E-10 5.6732E-10 1.7852E-11 2.3636E+00 1.2116E-10 5.7318E-10 1.8169E-11 2.4477E+00 1.2232E-10 5.7904E-10 1.8487E-11 2.5318E+00 1.2348E-10 5.8490E-10 1.8804E-11 2.6159E+00 1.2463E-10 5.9076E-10 1.9121E-11 2.7000E+00 1.2579E-10 5.9662E-10 1.9438E-11 | [On] [Series Mosfet] Vds = 0.1 | 2.7000E+00 2.4681E-02 2.0468E-02 3.1065E-02 2.6727E+00 2.4649E-02 2.0429E-02 3.1035E-02 2.6455E+00 2.4617E-02 2.0390E-02 3.1004E-02 2.6182E+00 2.4584E-02 2.0351E-02 3.0972E-02 2.5909E+00 2.4550E-02 2.0311E-02 3.0939E-02 2.5636E+00 2.4515E-02 2.0271E-02 3.0905E-02 2.5364E+00 2.4478E-02 2.0230E-02 3.0870E-02 2.5091E+00 2.4437E-02 2.0189E-02 3.0834E-02 2.4818E+00 2.4393E-02 2.0146E-02 3.0797E-02 2.4545E+00 2.4346E-02 2.0103E-02 3.0759E-02 2.4273E+00 2.4296E-02 2.0058E-02 3.0720E-02 2.4000E+00 2.4245E-02 2.0011E-02 3.0679E-02 2.3727E+00 2.4192E-02 1.9963E-02 3.0637E-02 2.3455E+00 2.4138E-02 1.9911E-02 3.0594E-02 2.3182E+00 2.4082E-02 1.9854E-02 3.0550E-02 2.2909E+00 2.4024E-02 1.9791E-02 3.0504E-02 2.2636E+00 2.3965E-02 1.9723E-02 3.0456E-02 2.2364E+00 2.3903E-02 1.9652E-02 3.0407E-02 2.2091E+00 2.3839E-02 1.9576E-02 3.0356E-02 2.1818E+00 2.3774E-02 1.9499E-02 3.0303E-02 2.1545E+00 2.3706E-02 1.9418E-02 3.0249E-02 2.1273E+00 2.3635E-02 1.9335E-02 3.0192E-02 2.1000E+00 2.3562E-02 1.9249E-02 3.0133E-02 2.0727E+00 2.3486E-02 1.9161E-02 3.0072E-02 2.0455E+00 2.3408E-02 1.9069E-02 3.0008E-02 2.0182E+00 2.3326E-02 1.8974E-02 2.9942E-02 1.9909E+00 2.3241E-02 1.8876E-02 2.9873E-02 1.9636E+00 2.3153E-02 1.8774E-02 2.9802E-02 1.9364E+00 2.3060E-02 1.8668E-02 2.9727E-02 1.9091E+00 2.2964E-02 1.8558E-02 2.9649E-02 1.8818E+00 2.2864E-02 1.8443E-02 2.9567E-02 1.8545E+00 2.2760E-02 1.8324E-02 2.9482E-02 1.8273E+00 2.2650E-02 1.8200E-02 2.9393E-02 1.8000E+00 2.2536E-02 1.8071E-02 2.9301E-02 1.7727E+00 2.2416E-02 1.7935E-02 2.9211E-02 1.7455E+00 2.2290E-02 1.7794E-02 2.9130E-02 1.7182E+00 2.2158E-02 1.7646E-02 2.9083E-02 1.6909E+00 2.2019E-02 1.7491E-02 2.9103E-02 1.6636E+00 2.1874E-02 1.7328E-02 2.9229E-02 1.6364E+00 2.1725E-02 1.7157E-02 2.9458E-02 1.6091E+00 2.1574E-02 1.6977E-02 2.9748E-02 1.5818E+00 2.1431E-02 1.6788E-02 3.0057E-02 1.5545E+00 2.1309E-02 1.6588E-02 3.0365E-02 1.5273E+00 2.1228E-02 1.6377E-02 3.0658E-02 1.5000E+00 2.1204E-02 1.6154E-02 3.0933E-02 1.4727E+00 2.1232E-02 1.5920E-02 3.1187E-02 1.4455E+00 2.1290E-02 1.5673E-02 3.1419E-02 1.4182E+00 2.1357E-02 1.5418E-02 3.1627E-02 1.3909E+00 2.1418E-02 1.5157E-02 3.1810E-02 1.3636E+00 2.1465E-02 1.4900E-02 3.1966E-02 1.3364E+00 2.1489E-02 1.4656E-02 3.2095E-02 1.3091E+00 2.1486E-02 1.4433E-02 3.2194E-02 1.2818E+00 2.1451E-02 1.4232E-02 3.2260E-02 1.2545E+00 2.1381E-02 1.4039E-02 3.2290E-02 1.2273E+00 2.1272E-02 1.3839E-02 3.2280E-02 1.2000E+00 2.1118E-02 1.3622E-02 3.2224E-02 1.1727E+00 2.0914E-02 1.3378E-02 3.2117E-02 1.1455E+00 2.0653E-02 1.3099E-02 3.1952E-02 1.1182E+00 2.0330E-02 1.2779E-02 3.1717E-02 1.0909E+00 1.9935E-02 1.2414E-02 3.1403E-02 1.0636E+00 1.9461E-02 1.2001E-02 3.0993E-02 1.0364E+00 1.8899E-02 1.1536E-02 3.0471E-02 1.0091E+00 1.8239E-02 1.1018E-02 2.9812E-02 9.8182E-01 1.7472E-02 1.0444E-02 2.8992E-02 9.5455E-01 1.6585E-02 9.8110E-03 2.7977E-02 9.2727E-01 1.5563E-02 9.1147E-03 2.6726E-02 9.0000E-01 1.4396E-02 8.3675E-03 2.5184E-02 8.7273E-01 1.3149E-02 7.6356E-03 2.3289E-02 8.4545E-01 1.2035E-02 7.0372E-03 2.1103E-02 8.1818E-01 1.1236E-02 6.6348E-03 1.9088E-02 7.9091E-01 1.0766E-02 6.4328E-03 1.7665E-02 7.6364E-01 1.0593E-02 6.3989E-03 1.6855E-02 7.3636E-01 1.0627E-02 6.4854E-03 1.6570E-02 7.0909E-01 1.0784E-02 6.6496E-03 1.6607E-02 6.8182E-01 1.1006E-02 6.8589E-03 1.6801E-02 6.5455E-01 1.1256E-02 7.0920E-03 1.7055E-02 6.2727E-01 1.1518E-02 7.3363E-03 1.7329E-02 6.0000E-01 1.1782E-02 7.5851E-03 1.7605E-02 5.7273E-01 1.2044E-02 7.8348E-03 1.7879E-02 5.4545E-01 1.2305E-02 8.0838E-03 1.8148E-02 5.1818E-01 1.2562E-02 8.3313E-03 1.8413E-02 4.9091E-01 1.2816E-02 8.5771E-03 1.8674E-02 4.6364E-01 1.3067E-02 8.8210E-03 1.8929E-02 4.3636E-01 1.3314E-02 9.0632E-03 1.9181E-02 4.0909E-01 1.3559E-02 9.3035E-03 1.9428E-02 3.8182E-01 1.3801E-02 9.5421E-03 1.9672E-02 3.5455E-01 1.4041E-02 9.7792E-03 1.9911E-02 3.2727E-01 1.4278E-02 1.0015E-02 2.0147E-02 3.0000E-01 1.4516E-02 1.0249E-02 2.0379E-02 2.7273E-01 1.4756E-02 1.0483E-02 2.0607E-02 2.4545E-01 1.5002E-02 1.0718E-02 2.0832E-02 2.1818E-01 1.5265E-02 1.0955E-02 2.1054E-02 1.9091E-01 1.5561E-02 1.1194E-02 2.1273E-02 1.6364E-01 1.5890E-02 1.1439E-02 2.1489E-02 1.3636E-01 1.6219E-02 1.1685E-02 2.1705E-02 1.0909E-01 1.6520E-02 1.1925E-02 2.1927E-02 8.1818E-02 1.6791E-02 1.2146E-02 2.2165E-02 5.4545E-02 1.7041E-02 1.2344E-02 2.2453E-02 2.7273E-02 1.7270E-02 1.2522E-02 2.2798E-02 0.0000E+00 1.7469E-02 1.2689E-02 2.3154E-02 | [Series Mosfet] Vds = 0.25 | 2.7000E+00 6.1271E-02 5.0721E-02 7.7247E-02 2.6727E+00 6.1185E-02 5.0615E-02 7.7166E-02 2.6455E+00 6.1097E-02 5.0509E-02 7.7081E-02 2.6182E+00 6.1006E-02 5.0402E-02 7.6992E-02 2.5909E+00 6.0913E-02 5.0293E-02 7.6901E-02 2.5636E+00 6.0815E-02 5.0183E-02 7.6807E-02 2.5364E+00 6.0712E-02 5.0071E-02 7.6710E-02 2.5091E+00 6.0599E-02 4.9957E-02 7.6611E-02 2.4818E+00 6.0478E-02 4.9840E-02 7.6508E-02 2.4545E+00 6.0348E-02 4.9719E-02 7.6402E-02 2.4273E+00 6.0213E-02 4.9595E-02 7.6293E-02 2.4000E+00 6.0072E-02 4.9467E-02 7.6180E-02 2.3727E+00 5.9926E-02 4.9332E-02 7.6063E-02 2.3455E+00 5.9776E-02 4.9188E-02 7.5943E-02 2.3182E+00 5.9621E-02 4.9031E-02 7.5818E-02 2.2909E+00 5.9461E-02 4.8858E-02 7.5689E-02 2.2636E+00 5.9295E-02 4.8672E-02 7.5556E-02 2.2364E+00 5.9124E-02 4.8475E-02 7.5417E-02 2.2091E+00 5.8947E-02 4.8269E-02 7.5273E-02 2.1818E+00 5.8763E-02 4.8055E-02 7.5124E-02 2.1545E+00 5.8572E-02 4.7833E-02 7.4969E-02 2.1273E+00 5.8374E-02 4.7604E-02 7.4808E-02 2.1000E+00 5.8169E-02 4.7367E-02 7.4641E-02 2.0727E+00 5.7955E-02 4.7121E-02 7.4466E-02 2.0455E+00 5.7733E-02 4.6866E-02 7.4285E-02 2.0182E+00 5.7501E-02 4.6602E-02 7.4095E-02 1.9909E+00 5.7260E-02 4.6327E-02 7.3897E-02 1.9636E+00 5.7008E-02 4.6041E-02 7.3691E-02 1.9364E+00 5.6745E-02 4.5744E-02 7.3478E-02 1.9091E+00 5.6471E-02 4.5435E-02 7.3260E-02 1.8818E+00 5.6183E-02 4.5112E-02 7.3050E-02 1.8545E+00 5.5882E-02 4.4775E-02 7.2872E-02 1.8273E+00 5.5566E-02 4.4422E-02 7.2766E-02 1.8000E+00 5.5237E-02 4.4054E-02 7.2776E-02 1.7727E+00 5.4894E-02 4.3668E-02 7.2935E-02 1.7455E+00 5.4542E-02 4.3263E-02 7.3248E-02 1.7182E+00 5.4191E-02 4.2838E-02 7.3702E-02 1.6909E+00 5.3856E-02 4.2391E-02 7.4268E-02 1.6636E+00 5.3558E-02 4.1920E-02 7.4906E-02 1.6364E+00 5.3322E-02 4.1425E-02 7.5572E-02 1.6091E+00 5.3164E-02 4.0904E-02 7.6234E-02 1.5818E+00 5.3090E-02 4.0357E-02 7.6868E-02 1.5545E+00 5.3095E-02 3.9785E-02 7.7463E-02 1.5273E+00 5.3161E-02 3.9193E-02 7.8011E-02 1.5000E+00 5.3262E-02 3.8589E-02 7.8504E-02 1.4727E+00 5.3367E-02 3.7983E-02 7.8940E-02 1.4455E+00 5.3447E-02 3.7389E-02 7.9314E-02 1.4182E+00 5.3483E-02 3.6815E-02 7.9619E-02 1.3909E+00 5.3459E-02 3.6267E-02 7.9851E-02 1.3636E+00 5.3363E-02 3.5741E-02 8.0003E-02 1.3364E+00 5.3183E-02 3.5228E-02 8.0066E-02 1.3091E+00 5.2909E-02 3.4706E-02 8.0030E-02 1.2818E+00 5.2528E-02 3.4151E-02 7.9884E-02 1.2545E+00 5.2025E-02 3.3535E-02 7.9612E-02 1.2273E+00 5.1385E-02 3.2835E-02 7.9196E-02 1.2000E+00 5.0588E-02 3.2031E-02 7.8614E-02 1.1727E+00 4.9613E-02 3.1105E-02 7.7836E-02 1.1455E+00 4.8432E-02 3.0041E-02 7.6826E-02 1.1182E+00 4.7016E-02 2.8826E-02 7.5540E-02 1.0909E+00 4.5334E-02 2.7449E-02 7.3919E-02 1.0636E+00 4.3355E-02 2.5916E-02 7.1890E-02 1.0364E+00 4.1077E-02 2.4261E-02 6.9368E-02 1.0091E+00 3.8564E-02 2.2574E-02 6.6266E-02 9.8182E-01 3.5991E-02 2.0983E-02 6.2564E-02 9.5455E-01 3.3581E-02 1.9596E-02 5.8451E-02 9.2727E-01 3.1497E-02 1.8475E-02 5.4343E-02 9.0000E-01 2.9818E-02 1.7640E-02 5.0620E-02 8.7273E-01 2.8574E-02 1.7091E-02 4.7493E-02 8.4545E-01 2.7766E-02 1.6815E-02 4.5066E-02 8.1818E-01 2.7359E-02 1.6776E-02 4.3385E-02 7.9091E-01 2.7304E-02 1.6950E-02 4.2423E-02 7.6364E-01 2.7543E-02 1.7294E-02 4.2098E-02 7.3636E-01 2.7982E-02 1.7757E-02 4.2276E-02 7.0909E-01 2.8537E-02 1.8297E-02 4.2749E-02 6.8182E-01 2.9148E-02 1.8878E-02 4.3356E-02 6.5455E-01 2.9782E-02 1.9481E-02 4.4010E-02 6.2727E-01 3.0422E-02 2.0093E-02 4.4674E-02 6.0000E-01 3.1059E-02 2.0706E-02 4.5334E-02 5.7273E-01 3.1691E-02 2.1317E-02 4.5989E-02 5.4545E-01 3.2316E-02 2.1925E-02 4.6647E-02 5.1818E-01 3.2935E-02 2.2529E-02 4.7328E-02 4.9091E-01 3.3549E-02 2.3129E-02 4.8108E-02 4.6364E-01 3.4164E-02 2.3726E-02 4.9064E-02 4.3636E-01 3.4785E-02 2.4320E-02 5.0055E-02 4.0909E-01 3.5429E-02 2.4913E-02 5.1025E-02 3.8182E-01 3.6129E-02 2.5511E-02 5.1970E-02 3.5455E-01 3.6930E-02 2.6114E-02 5.2892E-02 3.2727E-01 3.7805E-02 2.6728E-02 5.3784E-02 3.0000E-01 3.8681E-02 2.7355E-02 5.4623E-02 2.7273E-01 3.9481E-02 2.7972E-02 5.5347E-02 2.4545E-01 4.0078E-02 2.8498E-02 5.5940E-02 2.1818E-01 4.0402E-02 2.8875E-02 5.6409E-02 1.9091E-01 4.0530E-02 2.9184E-02 5.6798E-02 1.6364E-01 4.0582E-02 2.9494E-02 5.7146E-02 1.3636E-01 4.0639E-02 2.9823E-02 5.7472E-02 1.0909E-01 4.0776E-02 3.0171E-02 5.7785E-02 8.1818E-02 4.1023E-02 3.0537E-02 5.8087E-02 5.4545E-02 4.1341E-02 3.0920E-02 5.8379E-02 2.7273E-02 4.1700E-02 3.1318E-02 5.8661E-02 0.0000E+00 4.2082E-02 3.1727E-02 5.8928E-02 | [Series Mosfet] Vds = 0.5 | 2.7000E+00 1.2096E-01 9.9796E-02 1.5298E-01 2.6727E+00 1.2076E-01 9.9550E-02 1.5278E-01 2.6455E+00 1.2055E-01 9.9303E-02 1.5258E-01 2.6182E+00 1.2033E-01 9.9052E-02 1.5237E-01 2.5909E+00 1.2011E-01 9.8798E-02 1.5215E-01 2.5636E+00 1.1988E-01 9.8539E-02 1.5193E-01 2.5364E+00 1.1963E-01 9.8274E-02 1.5170E-01 2.5091E+00 1.1937E-01 9.8004E-02 1.5146E-01 2.4818E+00 1.1908E-01 9.7726E-02 1.5121E-01 2.4545E+00 1.1877E-01 9.7440E-02 1.5096E-01 2.4273E+00 1.1845E-01 9.7146E-02 1.5069E-01 2.4000E+00 1.1812E-01 9.6840E-02 1.5042E-01 2.3727E+00 1.1777E-01 9.6519E-02 1.5014E-01 2.3455E+00 1.1741E-01 9.6177E-02 1.4984E-01 2.3182E+00 1.1704E-01 9.5804E-02 1.4954E-01 2.2909E+00 1.1666E-01 9.5398E-02 1.4922E-01 2.2636E+00 1.1626E-01 9.4959E-02 1.4889E-01 2.2364E+00 1.1584E-01 9.4494E-02 1.4855E-01 2.2091E+00 1.1541E-01 9.4007E-02 1.4819E-01 2.1818E+00 1.1496E-01 9.3500E-02 1.4782E-01 2.1545E+00 1.1449E-01 9.2973E-02 1.4744E-01 2.1273E+00 1.1401E-01 9.2425E-02 1.4705E-01 2.1000E+00 1.1350E-01 9.1856E-02 1.4668E-01 2.0727E+00 1.1297E-01 9.1263E-02 1.4636E-01 2.0455E+00 1.1242E-01 9.0647E-02 1.4613E-01 2.0182E+00 1.1184E-01 9.0004E-02 1.4603E-01 1.9909E+00 1.1125E-01 8.9334E-02 1.4609E-01 1.9636E+00 1.1064E-01 8.8634E-02 1.4631E-01 1.9364E+00 1.1004E-01 8.7902E-02 1.4666E-01 1.9091E+00 1.0945E-01 8.7137E-02 1.4715E-01 1.8818E+00 1.0892E-01 8.6336E-02 1.4774E-01 1.8545E+00 1.0844E-01 8.5497E-02 1.4843E-01 1.8273E+00 1.0805E-01 8.4620E-02 1.4921E-01 1.8000E+00 1.0773E-01 8.3704E-02 1.5006E-01 1.7727E+00 1.0749E-01 8.2753E-02 1.5096E-01 1.7455E+00 1.0731E-01 8.1774E-02 1.5189E-01 1.7182E+00 1.0718E-01 8.0777E-02 1.5284E-01 1.6909E+00 1.0709E-01 7.9774E-02 1.5377E-01 1.6636E+00 1.0703E-01 7.8774E-02 1.5465E-01 1.6364E+00 1.0698E-01 7.7786E-02 1.5548E-01 1.6091E+00 1.0692E-01 7.6808E-02 1.5622E-01 1.5818E+00 1.0684E-01 7.5837E-02 1.5687E-01 1.5545E+00 1.0672E-01 7.4863E-02 1.5739E-01 1.5273E+00 1.0652E-01 7.3873E-02 1.5778E-01 1.5000E+00 1.0622E-01 7.2855E-02 1.5803E-01 1.4727E+00 1.0580E-01 7.1793E-02 1.5811E-01 1.4455E+00 1.0523E-01 7.0667E-02 1.5800E-01 1.4182E+00 1.0447E-01 6.9459E-02 1.5769E-01 1.3909E+00 1.0350E-01 6.8146E-02 1.5715E-01 1.3636E+00 1.0230E-01 6.6702E-02 1.5633E-01 1.3364E+00 1.0082E-01 6.5103E-02 1.5522E-01 1.3091E+00 9.9031E-02 6.3325E-02 1.5375E-01 1.2818E+00 9.6909E-02 6.1354E-02 1.5188E-01 1.2545E+00 9.4428E-02 5.9188E-02 1.4954E-01 1.2273E+00 9.1583E-02 5.6854E-02 1.4667E-01 1.2000E+00 8.8408E-02 5.4409E-02 1.4320E-01 1.1727E+00 8.4989E-02 5.1933E-02 1.3911E-01 1.1455E+00 8.1453E-02 4.9509E-02 1.3441E-01 1.1182E+00 7.7935E-02 4.7209E-02 1.2925E-01 1.0909E+00 7.4542E-02 4.5082E-02 1.2386E-01 1.0636E+00 7.1351E-02 4.3167E-02 1.1845E-01 1.0364E+00 6.8418E-02 4.1492E-02 1.1321E-01 1.0091E+00 6.5791E-02 4.0081E-02 1.0823E-01 9.8182E-01 6.3511E-02 3.8955E-02 1.0360E-01 9.5455E-01 6.1619E-02 3.8126E-02 9.9398E-02 9.2727E-01 6.0145E-02 3.7601E-02 9.5713E-02 9.0000E-01 5.9112E-02 3.7378E-02 9.2624E-02 8.7273E-01 5.8529E-02 3.7448E-02 9.0210E-02 8.4545E-01 5.8382E-02 3.7789E-02 8.8532E-02 8.1818E-01 5.8626E-02 3.8363E-02 8.7629E-02 7.9091E-01 5.9220E-02 3.9147E-02 8.7461E-02 7.6364E-01 6.0093E-02 4.0093E-02 8.8049E-02 7.3636E-01 6.1152E-02 4.1153E-02 8.9433E-02 7.0909E-01 6.2328E-02 4.2281E-02 9.1312E-02 6.8182E-01 6.3578E-02 4.3448E-02 9.3283E-02 6.5455E-01 6.4906E-02 4.4639E-02 9.5243E-02 6.2727E-01 6.6372E-02 4.5849E-02 9.7157E-02 6.0000E-01 6.8038E-02 4.7076E-02 9.9012E-02 5.7273E-01 6.9813E-02 4.8326E-02 1.0078E-01 5.4545E-01 7.1558E-02 4.9597E-02 1.0239E-01 5.1818E-01 7.3115E-02 5.0830E-02 1.0375E-01 4.9091E-01 7.4191E-02 5.1845E-02 1.0479E-01 4.6364E-01 7.4700E-02 5.2584E-02 1.0547E-01 4.3636E-01 7.4925E-02 5.3228E-02 1.0584E-01 4.0909E-01 7.5072E-02 5.3873E-02 1.0603E-01 3.8182E-01 7.5269E-02 5.4531E-02 1.0614E-01 3.5455E-01 7.5638E-02 5.5193E-02 1.0620E-01 3.2727E-01 7.6146E-02 5.5844E-02 1.0622E-01 3.0000E-01 7.6689E-02 5.6471E-02 1.0621E-01 2.7273E-01 7.7199E-02 5.7053E-02 1.0616E-01 2.4545E-01 7.7641E-02 5.7582E-02 1.0620E-01 2.1818E-01 7.8012E-02 5.8055E-02 1.0649E-01 1.9091E-01 7.8328E-02 5.8484E-02 1.0685E-01 1.6364E-01 7.8619E-02 5.8888E-02 1.0714E-01 1.3636E-01 7.8912E-02 5.9290E-02 1.0740E-01 1.0909E-01 7.9235E-02 5.9714E-02 1.0766E-01 8.1818E-02 7.9614E-02 6.0182E-02 1.0797E-01 5.4545E-02 8.0092E-02 6.0717E-02 1.0842E-01 2.7273E-02 8.0706E-02 6.1337E-02 1.0905E-01 0.0000E+00 8.1411E-02 6.2036E-02 1.0975E-01 | |End CBTLV_SW1_25 | | [END]