| *************************************************** | Philips Semiconductors Inc. | Logic Products Group | | IBIS model of 74AVC16834A | 18-bit universal bus driver; 3-state | TSSOP 56-pin Package | *************************************************** | [IBIS Ver] 2.1 [File Name] av834a15.ibs [File Rev] 2.0 [Date] 27-Jun-2000 [Source] File created from simulations by TA Philips Semiconductors Albuquerque | [Disclaimer] (C) Copyright 2000 Philips Semiconductors All rights reserved Philips Semiconductors warrants and represents that the IBIS model identified herein is owned by Philips Semiconductors (PHILIPS). The model provided is not warranted as fully representing all of the operating characteristics and specifications of the semiconductor products to which the model relates. Moreover, unless there is a signed, written agreement to the contrary, this IBIS model is furnished on an "as is" basis without support or warranty of any kind, either expressed or implied, regarding the use thereof, and PHILIPS specifically disclaims all implied warranties of merchantability and fitness of the model for any purpose. PHILIPS does not assume any liability arising out of the application or use of this IBIS model including infringement of patents and copyrights, nor does PHILIPS convey any license under its patents and copyrights or the rights of others. PHILIPS provides IBIS models as a service to our customers. You and your company shall not distribute, convey, sell, or give these models to anyone else without receiving prior written permission from PHILIPS. PHILIPS reserves the right to make changes without notice to these IBIS models to improve reliability, function, or design. Please be aware that your receipt and subsequent use of the IBIS information provided shall serve as acceptance of the terms and conditions of this agreement. If you do not accept these terms, you should return or destroy the IBIS models and any other accompanying information immediately. | [Component] 74AVC16834A [Manufacturer] Philips Semiconductors Inc. | [Package] | typ min max R_pkg 75.2mO 58.5mO 91.8mO L_pkg 5.35nH 3.09nH 7.61nH C_pkg 0.809pF 0.429pF 1.189pF | | [Pin] signal_name model_name R_pin L_pin C_pin 1 nc GND 83.3mO 7.61nH 1.008pF 2 nc GND 84.3mO 7.08nH 1.189pF 3 Y0 OUT8A_1.5V 85.6mO 6.49nH 1.083pF 4 GND GND 86.7mO 5.96nH 0.966pF 5 Y1 OUT8A_1.5V 89.2mO 5.38nH 0.868pF 6 Y2 OUT8A_1.5V 91.4mO 4.93nH 0.821pF 7 VCC POWER 87.3mO 4.50nH 0.757pF 8 Y3 OUT8A_1.5V 91.8mO 4.27nH 0.707pF 9 Y4 OUT8A_1.5V 80.8mO 3.91nH 0.652pF 10 Y5 OUT8A_1.5V 72.3mO 3.69nH 0.635pF 11 GND GND 65.9mO 3.46nH 0.623pF 12 Y6 OUT8A_1.5V 62.8mO 3.30nH 0.590pF 13 Y7 OUT8A_1.5V 60.3mO 3.15nH 0.554pF 14 Y8 OUT8A_1.5V 58.5mO 3.09nH 0.541pF 15 Y9 OUT8A_1.5V 58.5mO 3.09nH 0.429pF 16 Y10 OUT8A_1.5V 60.3mO 3.15nH 0.432pF 17 Y11 OUT8A_1.5V 62.8mO 3.30nH 0.565pF 18 GND GND 65.9mO 3.46nH 0.603pF 19 Y12 OUT8A_1.5V 72.3mO 3.69nH 0.639pF 20 Y13 OUT8A_1.5V 80.8mO 3.91nH 0.642pF 21 Y14 OUT8A_1.5V 91.8mO 4.27nH 0.669pF 22 VCC POWER 87.3mO 4.50nH 0.730pF 23 Y15 OUT8A_1.5V 91.4mO 4.93nH 0.787pF 24 Y16 OUT8A_1.5V 89.2mO 5.38nH 0.861pF 25 GND GND 86.7mO 5.96nH 0.922pF 26 Y17 OUT8A_1.5V 85.6mO 6.49nH 1.014pF 27 OEN EN8_1.5V 84.3mO 7.08nH 1.141pF 28 LEN EN8_1.5V 83.3mO 7.61nH 1.268pF 29 GND GND 83.3mO 7.61nH 1.310pF 30 CP EN8_1.5V 84.3mO 7.08nH 1.189pF 31 A17 IN8_1.5V 85.6mO 6.49nH 1.083pF 32 GND GND 86.7mO 5.96nH 0.966pF 33 A16 IN8_1.5V 89.2mO 5.38nH 0.868pF 34 A15 IN8_1.5V 91.4mO 4.93nH 0.821pF 35 VCC POWER 87.3mO 4.50nH 0.757pF 36 A14 IN8_1.5V 91.8mO 4.27nH 0.707pF 37 A13 IN8_1.5V 80.8mO 3.91nH 0.652pF 38 A12 IN8_1.5V 72.3mO 3.69nH 0.635pF 39 GND GND 65.9mO 3.46nH 0.623pF 40 A11 IN8_1.5V 62.8mO 3.30nH 0.590pF 41 A10 IN8_1.5V 60.3mO 3.15nH 0.554pF 42 A9 IN8_1.5V 58.5mO 3.09nH 0.541pF 43 A8 IN8_1.5V 58.5mO 3.09nH 0.429pF 44 A7 IN8_1.5V 60.3mO 3.15nH 0.432pF 45 A6 IN8_1.5V 62.8mO 3.30nH 0.565pF 46 GND GND 65.9mO 3.46nH 0.603pF 47 A5 IN8_1.5V 72.3mO 3.69nH 0.639pF 48 A4 IN8_1.5V 80.8mO 3.91nH 0.642pF 49 A3 IN8_1.5V 91.8mO 4.27nH 0.669pF 50 VCC POWER 87.3mO 4.50nH 0.730pF 51 A2 IN8_1.5V 91.4mO 4.93nH 0.787pF 52 A1 IN8_1.5V 89.2mO 5.38nH 0.861pF 53 GND GND 86.7mO 5.96nH 0.922pF 54 A0 IN8_1.5V 85.6mO 6.49nH 1.014pF 55 nc GND 84.3mO 7.08nH 1.141pF 56 GND GND 83.3mO 7.61nH 1.268pF | |************************************************************************ | Model OUT8A_1.5V |************************************************************************ | [Model] OUT8A_1.5V Model_type 3-state Polarity Non-Inverting Enable Active-Low Vmeas = 0.8000V Cref = 15.0000pF Rref = 0.5000k Vref = 0.000V C_comp 3.3000pF 3.0000pF 3.6000pF | | [Temperature Range] 27.0000 85.0000 -40.0000 [Voltage Range] 1.5000V 1.4000V 1.6000V [Pulldown] | voltage I(typ) I(min) I(max) | -1.5000 0.000A 0.000A -1.0000mA -1.4000 -0.3160mA 0.000A -0.6510mA -1.3000 -0.4000mA -0.1820mA -0.8640mA -1.2000 -0.5360mA -0.2370mA -1.2500mA -1.1000 -0.7800mA -0.3260mA -2.1070mA -1.0000 -1.3030mA -0.4910mA -4.7710mA -0.9000 -2.7180mA -0.8520mA -13.0400mA -0.8000 -6.1560mA -1.7700mA -14.7900mA -0.7000 -7.4720mA -3.5000mA -12.0380mA -0.6000 -6.1620mA -4.0420mA -9.5590mA -0.5000 -4.9453mA -3.3562mA -7.5746mA -0.4000 -3.9012mA -2.6403mA -5.9886mA -0.3000 -2.9155mA -1.9511mA -4.5088mA -0.2000 -1.9400mA -1.2827mA -3.0210mA -0.1000 -0.9679mA -0.6322mA -1.5190mA 0.0000 -6.9980pA -88.4230pA -100.0000fA 0.1000 0.9326mA 0.5948mA 1.4900mA 0.2000 1.7960mA 1.1320mA 2.9030mA 0.3000 2.5850mA 1.6060mA 4.2320mA 0.4000 3.2930mA 2.0110mA 5.4720mA 0.5000 3.9120mA 2.3410mA 6.6130mA 0.6000 4.4360mA 2.5900mA 7.6460mA 0.7000 4.8560mA 2.7590mA 8.5610mA 0.8000 5.2040mA 2.8780mA 9.4240mA 0.9000 42.9140mA 23.3530mA 78.5530mA 1.0000 44.3310mA 23.8440mA 83.3920mA 1.1000 45.4580mA 24.3780mA 87.2920mA 1.2000 46.4970mA 24.9840mA 90.3250mA 1.3000 47.5500mA 25.6640mA 92.7410mA 1.4000 48.6510mA 26.4110mA 94.8350mA 1.5000 49.8030mA 27.2030mA 96.8090mA 1.6000 50.9940mA 27.8160mA 98.7530mA 1.7000 52.1820mA 28.0220mA 0.1007A 1.8000 53.0800mA 28.1990mA 0.1026A 1.9000 53.4800mA 28.4430mA 0.1045A 2.0000 53.8620mA 28.9350mA 0.1063A 2.1000 54.5620mA 29.8610mA 0.1075A 2.2000 55.9380mA 31.2460mA 0.1086A 2.3000 58.0070mA 32.9990mA 0.1106A 2.4000 60.6070mA 35.0240mA 0.1138A 2.5000 63.5960mA 37.2580mA 0.1178A 2.6000 66.8800mA 39.6580mA 0.1224A 2.7000 70.3970mA 42.1960mA 0.1273A 2.8000 74.1080mA 44.8510mA 0.1327A 2.9000 77.9880mA 47.6070mA 0.1383A 3.0000 82.0140mA 50.4500mA 0.1442A | [Pullup] | voltage I(typ) I(min) I(max) | -1.5000 35.5800mA 23.4760mA 55.4220mA -1.4000 32.2370mA 20.8740mA 53.2660mA -1.3000 31.8630mA 18.5610mA 50.3140mA -1.2000 31.7230mA 19.4040mA 46.3400mA -1.1000 29.1040mA 20.4750mA 42.1710mA -1.0000 26.2750mA 18.7180mA 37.9490mA -0.9000 23.3880mA 16.7650mA 33.7530mA -0.8000 20.5320mA 14.7470mA 29.6780mA -0.7000 17.7680mA 12.7390mA 25.8170mA -0.6000 15.1120mA 10.7740mA 22.1410mA -0.5000 12.5120mA 8.8590mA 18.4500mA -0.4000 9.9300mA 6.9920mA 14.6240mA -0.3000 7.2830mA 5.1480mA 10.8400mA -0.2000 4.7250mA 3.2870mA 7.1340mA -0.1000 2.2930mA 1.5650mA 3.5170mA 0.0000 3.1336nA 0.6627nA 51.0238nA 0.1000 -2.1240mA -1.3990mA -3.3520mA 0.2000 -4.0500mA -2.6250mA -6.4790mA 0.3000 -5.7710mA -3.6720mA -9.3670mA 0.4000 -7.2790mA -4.5360mA -12.0070mA 0.5000 -8.5680mA -5.2160mA -14.3900mA 0.6000 -9.6360mA -5.7160mA -16.5070mA 0.7000 -10.5250mA -18.4450mA -18.4560mA 0.8000 -31.6610mA -19.4190mA -20.8030mA 0.9000 -34.0660mA -20.3870mA -45.3610mA 1.0000 -36.5020mA -21.5690mA -60.7380mA 1.1000 -38.9880mA -22.9930mA -65.9960mA 1.2000 -41.5030mA -24.5510mA -70.8810mA 1.3000 -43.3950mA -25.1290mA -75.1470mA 1.4000 -44.0890mA -25.3960mA -77.4410mA 1.5000 -44.6260mA -25.6270mA -78.9320mA 1.6000 -45.0960mA -25.8370mA -80.1570mA 1.7000 -45.5210mA -26.0360mA -81.2230mA 1.8000 -45.9130mA -26.2440mA -82.1750mA 1.9000 -46.2920mA -26.5860mA -83.0410mA 2.0000 -46.7630mA -27.9760mA -83.8420mA 2.1000 -47.7660mA -41.2160mA -84.6810mA 2.2000 -50.1930mA -0.1086A -86.3000mA 2.3000 -62.7920mA -0.2385A -89.9910mA 2.4000 -0.1360A -0.3988A -96.1650mA 2.5000 -0.2768A -0.5726A -0.1065A 2.6000 -0.4446A -0.7533A -0.1641A 2.7000 -0.6235A -0.9382A -0.3068A 2.8000 -0.8080A -1.1260A -0.4796A 2.9000 -0.9958A -1.3160A -0.6625A 3.0000 -1.1860A -1.5070A -0.8502A | [GND_clamp] | voltage I(typ) I(min) I(max) | -1.5000 -1.1850A -1.3150A -1.0380A -1.4000 -0.9947A -1.1260A -0.8474A -1.3000 -0.8066A -0.9377A -0.6587A -1.2000 -0.6216A -0.7526A -0.4738A -1.1000 -0.4417A -0.5716A -0.2964A -1.0000 -0.2715A -0.3973A -0.1375A -0.9000 -0.1231A -0.2356A -35.9010mA -0.8000 -28.7130mA -0.1012A -12.9380mA -0.7000 -4.2690mA -22.5770mA -6.1570mA -0.6000 -1.1420mA -2.2500mA -2.0130mA -0.5000 -0.2247mA -0.2678mA -0.3074mA -0.4000 -24.7910uA -38.6660uA -15.4210uA -0.3000 -1.4690uA -4.9330uA -0.1977uA -0.2000 -34.3640nA -0.2572uA -1.6890nA -0.1000 -0.7638nA -8.9770nA -17.1970pA 0.0000 -55.2450pA -0.5070nA -3.6210pA 0.1000 -33.8330pA -0.1438nA -3.0500pA 0.2000 -30.4190pA -0.1087nA -2.6370pA 0.3000 -26.5970pA -82.2370pA -2.2380pA 0.4000 -22.9000pA -38.3740pA -1.8740pA 0.5000 -20.0150pA -17.7720pA -1.5300pA 0.6000 -17.1530pA 2.9880pA -1.2050pA 0.7000 -14.3100pA 23.9500pA -0.8972pA 0.8000 -11.4810pA 45.1060pA -0.6045pA 0.9000 -8.6630pA 66.4490pA -0.3243pA 1.0000 -5.8510pA 87.9540pA -56.4640fA 1.1000 -3.0440pA 0.1095nA 0.2008pA 1.2000 -0.2435pA 0.1314nA 0.4488pA 1.3000 2.5330pA 0.1650nA 0.6871pA 1.4000 5.8090pA 0.5000nA 0.9172pA 1.5000 35.7230pA 0.9955nA 1.1410pA | [POWER_clamp] | voltage I(typ) I(min) I(max) | -1.5000 0.1334nA 1.3280nA 8.4860pA -1.4000 0.1270nA 1.2890nA 7.9200pA -1.3000 0.1210nA 1.2510nA 7.3960pA -1.2000 0.1153nA 1.2150nA 6.9100pA -1.1000 0.1099nA 1.1800nA 6.4600pA -1.0000 0.1048nA 1.1460nA 6.0390pA -0.9000 99.9120pA 1.1130nA 5.6470pA -0.8000 95.2900pA 1.0820nA 5.2820pA -0.7000 90.8950pA 1.0510nA 4.9380pA -0.6000 86.7160pA 1.0220nA 4.6180pA -0.5000 82.7460pA 0.9934nA 4.3150pA -0.4000 78.9760pA 0.9659nA 4.0300pA -0.3000 75.4270pA 0.9404nA 3.7630pA -0.2000 72.2940pA 0.9218nA 3.5150pA -0.1000 74.7780pA 0.9954nA 3.4000pA 0.0000 34.3740pA 0.4873nA 2.1560pA | [Ramp] | variable typ min max dV/dt_r 0.3876/0.8613n 0.2216/1.2476n 0.4355/0.2920n dV/dt_f 0.2922/0.4319n 0.2751/1.3911n 0.3746/0.1855n R_load = 20.0000 | [Rising Waveform] R_fixture = 2.0000k V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 C_fixture = 15.0000pF | time V(typ) V(min) V(max) | 0.000S 6.1270nV 88.5580nV 0.2360nV 0.1600nS -7.5650uV 6.7463uV -32.8130uV 0.3200nS -54.6960uV -31.4060uV -64.0580uV 0.4800nS -34.8265uV -35.5195uV -65.2780uV 0.6400nS -34.7423uV -21.5727uV -0.1248mV 0.8000nS -27.4120uV -17.6850uV 0.3413mV 0.9600nS -22.2630uV -18.1305uV 17.9835mV 1.1200nS -57.6605uV -20.0770uV 0.1072V 1.2800nS -96.1100uV -17.8280uV 0.2084V 1.4400nS -87.2527uV -13.9230uV 0.5263V 1.6000nS 0.5453mV -8.6160uV 0.9077V 1.7600nS 1.5960mV -6.8860uV 1.0840V 1.9200nS 9.0630mV -13.5900uV 1.2185V 2.0800nS 58.5683mV -38.4457uV 1.3637V 2.2400nS 0.1295V -62.0615uV 1.4465V 2.4000nS 0.1670V -67.4940uV 1.4770V 2.5600nS 0.2634V -73.2523uV 1.5013V 2.7200nS 0.4683V 23.5115uV 1.5200V 2.8800nS 0.5996V 0.2637mV 1.5270V 3.0400nS 0.7743V 0.8217mV 1.5347V 3.2000nS 0.9653V 2.1515mV 1.5435V 3.3600nS 1.0610V 4.9530mV 1.5470V 3.5200nS 1.1637V 18.0343mV 1.5523V 3.6800nS 1.2440V 40.7550mV 1.5570V 3.8400nS 1.3003V 71.4477mV 1.5597V 4.0000nS 1.3515V 0.1101V 1.5635V 4.1600nS 1.3750V 0.1315V 1.5650V 4.3200nS 1.3983V 0.1567V 1.5670V 4.4800nS 1.4205V 0.1869V 1.5690V 4.6400nS 1.4290V 0.2220V 1.5700V 4.8000nS 1.4377V 0.3034V 1.5707V 4.9600nS 1.4450V 0.4200V 1.5720V 5.1200nS 1.4480V 0.4918V 1.5730V 5.2800nS 1.4507V 0.5932V 1.5730V 5.4400nS 1.4535V 0.7190V 1.5740V 5.6000nS 1.4540V 0.7908V 1.5740V 5.7600nS 1.4553V 0.8790V 1.5743V 5.9200nS 1.4560V 0.9781V 1.5750V 6.0800nS 1.4570V 1.0300V 1.5750V 6.2400nS 1.4570V 1.0903V 1.5750V 6.4000nS 1.4580V 1.1535V 1.5755V 6.5600nS 1.4580V 1.1840V 1.5760V 6.7200nS 1.4587V 1.2173V 1.5760V 6.8800nS 1.4590V 1.2500V 1.5760V 7.0400nS 1.4590V 1.2660V 1.5760V 7.2000nS 1.4597V 1.2833V 1.5760V 7.3600nS 1.4600V 1.3010V 1.5760V 7.5200nS 1.4600V 1.3100V 1.5760V 7.6800nS 1.4610V 1.3200V 1.5760V 7.8400nS 1.4610V 1.3280V 1.5760V 8.0000nS 1.4610V 1.3335V 1.5765V | [Falling Waveform] R_fixture = 2.0000k V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 C_fixture = 15.0000pF | time V(typ) V(min) V(max) | 0.000S 1.4660V 1.3530V 1.5770V 0.1600nS 1.4660V 1.3530V 1.5767V 0.3200nS 1.4660V 1.3530V 1.5760V 0.4800nS 1.4660V 1.3530V 1.5760V 0.6400nS 1.4660V 1.3530V 1.5757V 0.8000nS 1.4660V 1.3530V 1.5730V 0.9600nS 1.4660V 1.3530V 1.5560V 1.1200nS 1.4660V 1.3530V 1.4765V 1.2800nS 1.4660V 1.3530V 1.2910V 1.4400nS 1.4653V 1.3530V 0.9461V 1.6000nS 1.4635V 1.3530V 0.4862V 1.7600nS 1.4610V 1.3530V 0.2729V 1.9200nS 1.4540V 1.3530V 0.1511V 2.0800nS 1.4337V 1.3530V 56.9080mV 2.2400nS 1.3760V 1.3530V 21.3975mV 2.4000nS 1.2950V 1.3530V 12.1690mV 2.5600nS 1.1437V 1.3530V 6.7040mV 2.7200nS 0.9304V 1.3520V 3.4145mV 2.8800nS 0.7808V 1.3520V 2.4630mV 3.0400nS 0.5696V 1.3510V 1.8243mV 3.2000nS 0.3372V 1.3495V 1.5095mV 3.3600nS 0.2324V 1.3470V 1.5250mV 3.5200nS 0.1437V 1.3407V 1.6120mV 3.6800nS 85.5550mV 1.3330V 1.6950mV 3.8400nS 52.9943mV 1.3243V 1.7583mV 4.0000nS 28.8745mV 1.3075V 1.8260mV 4.1600nS 20.4310mV 1.2860V 1.8650mV 4.3200nS 13.3053mV 1.2357V 1.9137mV 4.4800nS 7.4590mV 1.1520V 1.9660mV 4.6400nS 5.3920mV 1.0940V 1.9890mV 4.8000nS 3.7630mV 1.0105V 2.0053mV 4.9600nS 2.4610mV 0.8977V 2.0070mV 5.1200nS 1.9490mV 0.8212V 1.9970mV 5.2800nS 1.4877mV 0.7062V 1.9707mV 5.4400nS 1.0910mV 0.5570V 1.9225mV 5.6000nS 0.9262mV 0.4695V 1.8860mV 5.7600nS 0.7812mV 0.3631V 1.8283mV 5.9200nS 0.6852mV 0.2507V 1.7490mV 6.0800nS 0.6694mV 0.1975V 1.6970mV 6.2400nS 0.6885mV 0.1449V 1.6250mV 6.4000nS 0.7497mV 96.5740mV 1.5320mV 6.5600nS 0.8019mV 75.5570mV 1.4750mV 6.7200nS 0.8781mV 55.2923mV 1.3990mV 6.8800nS 0.9690mV 37.3200mV 1.3055mV 7.0400nS 1.0170mV 29.7840mV 1.2500mV 7.2000nS 1.0740mV 22.4910mV 1.1773mV 7.3600nS 1.1345mV 15.7650mV 1.0895mV 7.5200nS 1.1650mV 12.7920mV 1.0380mV 7.6800nS 1.1997mV 9.7960mV 0.9730mV 7.8400nS 1.2310mV 7.3980mV 0.9102mV 8.0000nS 1.2530mV 5.9935mV 0.8651mV | | End [Model] OUT8A_1.5V | |************************************************************************ | Model EN8_1.5V |************************************************************************ | [Model] EN8_1.5V Model_type Input Vinl = 0.4000V Vinh = 0.9000V C_comp 5.0000pF 5.0000pF 5.0000pF | | [Temperature Range] 27.0000 85.0000 -40.0000 [Voltage Range] 1.5000V 1.4000V 1.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -1.5000 -0.5967A -0.6624A -0.5227A -1.4000 -0.5016A -0.5675A -0.4272A -1.3000 -0.4075A -0.4736A -0.3329A -1.2000 -0.3150A -0.3810A -0.2405A -1.1000 -0.2250A -0.2904A -0.1520A -1.0000 -0.1398A -0.2031A -73.0650mA -0.9000 -65.3050mA -0.1220A -23.9510mA -0.8000 -17.1930mA -54.1200mA -11.2950mA -0.7000 -3.5730mA -13.1790mA -5.5760mA -0.6000 -1.0350mA -1.5720mA -1.8660mA -0.5000 -0.1979mA -0.1910mA -0.2972mA -0.4000 -21.4090uA -23.6250uA -18.5930uA -0.3000 -1.2490uA -2.5060uA -0.3048uA -0.2000 -26.8050nA -0.1042uA -3.2480nA -0.1000 -0.5111nA -2.7780nA -31.1660pA 0.0000 3.092e-20A -2.287e-28A 1.324e-21A 0.1000 10.0070pA 78.4780pA 0.4029pA 0.2000 10.5250pA 82.6710pA 0.5211pA 0.3000 10.8660pA 84.0360pA 0.6390pA 0.4000 11.2160pA 85.3430pA 0.7577pA 0.5000 11.5760pA 86.6840pA 0.8771pA 0.6000 11.9460pA 88.0570pA 0.9973pA 0.7000 12.3230pA 89.4580pA 1.1180pA 0.8000 12.7080pA 90.8850pA 1.2400pA 0.9000 13.1010pA 92.3360pA 1.3620pA 1.0000 13.5010pA 93.8130pA 1.4850pA 1.1000 13.9090pA 95.3130pA 1.6090pA 1.2000 14.3260pA 96.8370pA 1.7340pA 1.3000 14.7500pA 98.3860pA 1.8590pA 1.4000 15.1820pA 99.9600pA 1.9850pA 1.5000 15.6230pA 0.1016nA 2.1130pA | [POWER_clamp] | voltage I(typ) I(min) I(max) | -1.5000 23.5080pA 0.1273nA 4.3200pA -1.4000 22.8810pA 0.1251nA 4.1690pA -1.3000 22.2730pA 0.1231nA 4.0190pA -1.2000 21.6850pA 0.1210nA 3.8730pA -1.1000 21.1120pA 0.1191nA 3.7290pA -1.0000 20.5560pA 0.1172nA 3.5860pA -0.9000 20.0130pA 0.1153nA 3.4460pA -0.8000 19.4820pA 0.1135nA 3.3070pA -0.7000 18.9640pA 0.1117nA 3.1690pA -0.6000 18.4580pA 0.1099nA 3.0320pA -0.5000 17.9610pA 0.1082nA 2.8980pA -0.4000 17.4740pA 0.1065nA 2.7640pA -0.3000 16.9980pA 0.1048nA 2.6320pA -0.2000 16.5300pA 0.1032nA 2.5000pA -0.1000 16.0720pA 0.1016nA 2.3700pA 0.0000 15.6230pA 99.9600pA 2.2410pA | | End [Model] EN8_1.5V | |************************************************************************ | Model IN8_1.5V |************************************************************************ | [Model] IN8_1.5V Model_type Input Polarity Inverting Vinl = 0.4000V Vinh = 0.9000V Vmeas = 0.7000V C_comp 5.5000pF 5.6000pF 5.0000pF | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 1.5000V 1.4000V 1.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -1.5000 -0.5945A -0.6624A -0.5227A -1.4000 -0.4994A -0.5675A -0.4272A -1.3000 -0.4053A -0.4736A -0.3329A -1.2000 -0.3128A -0.3810A -0.2405A -1.1000 -0.2228A -0.2904A -0.1520A -1.0000 -0.1377A -0.2031A -73.0650mA -0.9000 -63.5450mA -0.1220A -23.9510mA -0.8000 -16.3860mA -54.1200mA -11.2950mA -0.7000 -3.4850mA -13.1790mA -5.5760mA -0.6000 -1.0160mA -1.5720mA -1.8660mA -0.5000 -0.1908mA -0.1910mA -0.2972mA -0.4000 -20.2060uA -23.6250uA -18.5930uA -0.3000 -1.1340uA -2.5060uA -0.3048uA -0.2000 -23.7950nA -0.1042uA -3.2480nA -0.1000 -0.4450nA -2.7780nA -31.1660pA 0.0000 2.493e-20A -2.287e-28A 1.324e-21A 0.1000 8.5560pA 78.4780pA 0.4029pA 0.2000 9.0100pA 82.6710pA 0.5211pA 0.3000 9.3180pA 84.0360pA 0.6390pA 0.4000 9.6330pA 85.3420pA 0.7577pA 0.5000 9.9580pA 86.6840pA 0.8771pA 0.6000 10.2900pA 88.0570pA 0.9972pA 0.7000 10.6280pA 89.4580pA 1.1180pA 0.8000 10.9740pA 90.8850pA 1.2400pA 0.9000 11.3260pA 92.3360pA 1.3620pA 1.0000 11.6850pA 93.8130pA 1.4850pA 1.1000 12.0510pA 95.3130pA 1.6090pA 1.2000 12.4230pA 96.8370pA 1.7340pA 1.3000 12.8020pA 98.3860pA 1.8590pA 1.4000 13.1890pA 99.9600pA 1.9850pA 1.5000 13.5830pA 0.1016nA 2.1130pA | [POWER_clamp] | voltage I(typ) I(min) I(max) | -1.5000 20.5890pA 0.1273nA 4.3190pA -1.4000 20.0350pA 0.1251nA 4.1690pA -1.3000 19.4970pA 0.1231nA 4.0190pA -1.2000 18.9750pA 0.1210nA 3.8720pA -1.1000 18.4670pA 0.1191nA 3.7290pA -1.0000 17.9740pA 0.1172nA 3.5860pA -0.9000 17.4910pA 0.1153nA 3.4460pA -0.8000 17.0210pA 0.1135nA 3.3070pA -0.7000 16.5600pA 0.1117nA 3.1690pA -0.6000 16.1080pA 0.1099nA 3.0330pA -0.5000 15.6670pA 0.1082nA 2.8980pA -0.4000 15.2340pA 0.1065nA 2.7640pA -0.3000 14.8090pA 0.1048nA 2.6320pA -0.2000 14.3930pA 0.1032nA 2.5000pA -0.1000 13.9840pA 0.1016nA 2.3700pA 0.0000 13.5830pA 99.9600pA 2.2410pA | | End [Model] IN8_1.5V | | [END]