| *************************************************** | Nexperia Semiconductors | Logic Products Group | | IBIS model of 74AUP1T97 | LOW-POWER CONFIGURABLE GATE WITH VOLTAGE-LEVEL TRANSLATOR; | | |[Packages]: |[Package1]: SC88 (GW) 6-pin Package |[Package2]: XSON6 (GM) 6-pins package |[Package3]: XSON6 (GF) 6-pins package |[Package4]: XSON6 (GS) 6-pins package |[Package5]: XSON6 (GN) 6-pins Package |[Package6]: X2SON6 (GX) 6-pins Package |[Package7]: WLCSP6 (UK) 6-balls Wafer Level Chip Scale Package | *************************************************** | [IBIS Ver] 3.2 [File Name] aup1t97.ibs [File Rev] 1.4 [Date] 29-Dec-2016 [Source] File created from simulations by LPG Nexperia Semiconductors Nijmegen | [Notes] V1.4 Ibis model. | Revision History Version Date Author/ Description Editor 1.0 September 2007 RRV Initial Version 1.2 Dec 2014 TT GF, GN, GS added 1.3 Sep 2015 TJ GX added 1.4 Dec 2016 TJ UK added - The Power Clamp curves have been omitted since there is no power clamp diode. - Non-monotonic sections below 0V in pulldown and pullup curves have been removed (if any). | [Disclaimer] Nexperia Semiconductors warrants and represents that the IBIS model identified herein is owned by Nexperia Semiconductors (Nexperia). The model provided is not warranted as fully representing all of the operating characteristics and specifications of the semiconductor products to which the model relates. Moreover, unless there is a signed, written agreement to the contrary, this IBIS model is furnished on an "as is" basis without support or warranty of any kind, either expressed or implied, regarding the use thereof, and Nexperia specifically disclaims all implied warranties of merchantability and fitness of the model for any purpose. Nexperia does not assume any liability arising out of the application or use of this IBIS model including infringement of patents and copyrights, nor does Nexperia convey any license under its patents and copyrights or the rights of others. Nexperia provides IBIS models as a service to our customers. You and your company shall not distribute, convey, sell, or give these models to anyone else without receiving prior written permission from Nexperia. Nexperia reserves the right to make changes without notice to these IBIS models to improve reliability, function, or design. Please be aware that your receipt and subsequent use of the IBIS information provided shall serve as acceptance of the terms and conditions of this agreement. If you do not accept these terms, you should return or destroy the IBIS models and any other accompanying information immediately. | |End Disclaimer | [Copyright] (C) Copyright 2016 Nexperia Semiconductors All rights reserved | |******************************************************** | Info for SC88 (GW) 6-pin Package |******************************************************** | [Component] 74AUP1T97_GW [Manufacturer] Nexperia Semiconductors | [package] | typ min max R_pkg 3.9397E-02 2.6064E-02 5.8029E-02 L_pkg 9.0534E-10 7.0046E-10 1.1872E-09 C_pkg 1.8035E-13 1.2290E-13 3.5012E-13 | [Pin] signal_name model_name R_pin L_pin C_pin 1 B AUP1T97_XTSMTIN 3.0056E-02 7.6713E-10 1.2290E-13 2 GND GND 2.6064E-02 7.0046E-10 3.5012E-13 3 A AUP1T97_XTSMTIN 5.0072E-02 1.0663E-09 1.4645E-13 4 Y AUP1T97_XGOUTN 5.8029E-02 1.1872E-09 1.6820E-13 5 VCC POWER 3.4118E-02 8.2339E-10 1.5073E-13 6 C AUP1T97_XTSMTIN 3.8045E-02 8.8757E-10 1.4368E-13 | | |******************************************************** | Info for XSON6 (GM) 6-pins package |******************************************************** | [Component] 74AUP1T97_GM [Manufacturer] Nexperia Semiconductors | [Package] | Typ Min Max R_pkg 3.997E-02 3.996E-02 3.998E-02 L_pkg 6.173E-10 6.152E-10 6.184E-10 C_pkg 1.884E-13 1.795E-13 2.057E-13 | [Pin] signal_name model_name R_pin L_pin C_pin 1 B AUP1T97_XTSMTIN 3.997E-02 6.184E-10 1.801E-13 2 GND GND 3.996E-02 6.152E-10 2.057E-13 3 A AUP1T97_XTSMTIN 3.997E-02 6.182E-10 1.795E-13 4 Y AUP1T97_XGOUTN 3.998E-02 6.184E-10 1.795E-13 5 VCC POWER 3.997E-02 6.154E-10 2.057E-13 6 C AUP1T97_XTSMTIN 3.997E-02 6.179E-10 1.798E-13 | | |******************************************************** | Info for XSON6 (GF) 6-pins package |******************************************************** | [Component] 74AUP1T97_GF [Manufacturer] Nexperia Semiconductors | [Package] | Typ Min Max R_pkg 3.978E-02 3.977E-02 3.979E-02 L_pkg 6.070E-10 6.066E-10 6.077E-10 C_pkg 1.209E-13 1.153E-13 1.316E-13 | [Pin] signal_name model_name R_pin L_pin C_pin 1 B AUP1T97_XTSMTIN 3.979E-02 6.077E-10 1.160E-13 2 GND GND 3.979E-02 6.071E-10 1.316E-13 3 A AUP1T97_XTSMTIN 3.978E-02 6.072E-10 1.153E-13 4 Y AUP1T97_XGOUTN 3.977E-02 6.067E-10 1.153E-13 5 VCC POWER 3.978E-02 6.066E-10 1.315E-13 6 C AUP1T97_XTSMTIN 3.978E-02 6.069E-10 1.155E-13 | | |******************************************************** | Info for XSON6 (GS) 6-pins package |******************************************************** | [Component] 74AUP1T97_GS [Manufacturer] Nexperia Semiconductors | [Package] | Typ Min Max R_pkg 3.5879E-02 3.5869E-02 3.5886E-02 L_pkg 4.5703E-10 4.5658E-10 4.5769E-10 C_pkg 1.1638E-13 1.1080E-13 1.2708E-13 | [Pin] signal_name model_name R_pin L_pin C_pin 1 B AUP1T97_XTSMTIN 3.5886E-02 4.5769E-10 1.1155E-13 2 GND GND 3.5886E-02 4.5710E-10 1.2708E-13 3 A AUP1T97_XTSMTIN 3.5877E-02 4.5721E-10 1.1080E-13 4 Y AUP1T97_XGOUTN 3.5869E-02 4.5673E-10 1.1080E-13 5 VCC POWER 3.5878E-02 4.5658E-10 1.2704E-13 6 C AUP1T97_XTSMTIN 3.5879E-02 4.5686E-10 1.1098E-13 | | |******************************************************** | Info for XSON6 (GN) 6-pins Package |******************************************************** | [Component] 74AUP1T97_GN [Manufacturer] Nexperia Semiconductors | [Package] | Typ Min Max R_pkg 3.802E-02 3.801E-02 3.803E-02 L_pkg 4.923E-10 4.902E-10 4.934E-10 C_pkg 1.861E-13 1.772E-13 2.035E-13 | [Pin] signal_name model_name R_pin L_pin C_pin 1 B AUP1T97_XTSMTIN 3.802E-02 4.934E-10 1.778E-13 2 GND GND 3.801E-02 4.902E-10 2.035E-13 3 A AUP1T97_XTSMTIN 3.802E-02 4.932E-10 1.772E-13 4 Y AUP1T97_XGOUTN 3.803E-02 4.934E-10 1.772E-13 5 VCC POWER 3.802E-02 4.904E-10 2.034E-13 6 C AUP1T97_XTSMTIN 3.802E-02 4.929E-10 1.775E-13 | | |******************************************************** | Info for X2SON6 (GX) 6-pins Package |******************************************************** | [Component] 74AUP1T97_GX [Manufacturer] Nexperia Semiconductors | [Package] | Typ Min Max R_pkg 4.184E-02 4.141E-02 4.261E-02 L_pkg 5.411E-10 5.276E-10 5.691E-10 C_pkg 1.134E-13 9.298E-14 1.528E-13 | [Pin] signal_name model_name R_pin L_pin C_pin 1 B AUP1T97_XTSMTIN 2.981E-02 3.777E-10 8.088E-14 2 GND GND 3.091E-02 4.191E-10 1.392E-13 3 A AUP1T97_XTSMTIN 2.971E-02 3.777E-10 7.948E-14 4 Y AUP1T97_XGOUTN 2.981E-02 3.776E-10 8.102E-14 5 VCC POWER 3.080E-02 4.167E-10 1.393E-13 6 C AUP1T97_XTSMTIN 2.982E-02 3.777E-10 7.949E-14 | | |******************************************************** | Info for WLCSP6 (UK) 6-balls Wafer Level Chip Scale Package |******************************************************** | [Component] 74AUP1T97_UK [Manufacturer] Nexperia Semiconductors | [Package] | Typ Min Max R_pkg 6.112E-03 6.108E-03 6.119E-03 L_pkg 1.322E-11 1.321E-11 1.323E-11 C_pkg 1.929E-14 1.879E-14 2.028E-14 | [Pin] signal_name model_name R_pin L_pin C_pin 1 B AUP1T97_XTSMTIN 6.113E-03 1.323E-11 1.879E-14 2 C AUP1T97_XTSMTIN 6.108E-03 1.323E-11 1.880E-14 3 GND GND 6.119E-03 1.321E-11 2.028E-14 4 VCC POWER 6.114E-03 1.321E-11 2.028E-14 5 A AUP1T97_XTSMTIN 6.110E-03 1.322E-11 1.880E-14 6 Y AUP1T97_XGOUTN 6.108E-03 1.322E-11 1.879E-14 | [Model Selector] AUP1T97_XTSMTIN AUP1T97_XTSMTIN_33 3.3V Vcc Input model AUP1T97_XTSMTIN_25 2.5V Vcc Input model | [Model Selector] AUP1T97_XGOUTN AUP1T97_XGOUTN_33 3.3V Vcc output model AUP1T97_XGOUTN_25 2.5V Vcc output model | | Remark: If your software does not support the Model Selector | Please comment out the lines of the Model Selector, which | contain the name of the Model, except the one you want to use. | |************************************************************************ | Model AUP1T97_XTSMTIN_33 |************************************************************************ | [Model] AUP1T97_XTSMTIN_33 Model_type Input Vinl = 0.50V Vinh = 1.16V C_comp 0.54pF 0.39pF 0.73pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | Hysteresis | Vinh+ 1.16 1.16 1.19 | Overrides the Vinh- 0.75 0.75 0.75 | thresholds Vinl+ 0.85 0.85 0.85 Vinl- 0.50 0.50 0.50 | | Overshoot | S_overshoot_high 3.6 3.6 3.6 S_overshoot_low -0.5 -0.5 -0.5 D_overshoot_high 5.4 5.4 5.4 D_overshoot_low -0.95 -0.9 -1.0 | D_overshoot_time 3n 3n 3n | | |Ambient temperature: 25 85 -40 | [Temperature Range] 30 90 -35 | [Voltage Range] 3.3 3.0 3.6 | |Process Range nominal slow fast | [GND_clamp] | voltage I(typ) I(min) I(max) | -3.600E+00 -2.541E+00 -2.511E+00 -2.550E+00 -3.571E+00 -2.512E+00 -2.482E+00 -2.521E+00 -3.441E+00 -2.383E+00 -2.353E+00 -2.391E+00 -3.311E+00 -2.254E+00 -2.224E+00 -2.261E+00 -3.181E+00 -2.124E+00 -2.095E+00 -2.132E+00 -3.051E+00 -1.995E+00 -1.966E+00 -2.002E+00 -2.921E+00 -1.866E+00 -1.837E+00 -1.873E+00 -2.791E+00 -1.737E+00 -1.709E+00 -1.743E+00 -2.661E+00 -1.609E+00 -1.581E+00 -1.614E+00 -2.531E+00 -1.480E+00 -1.453E+00 -1.485E+00 -2.401E+00 -1.352E+00 -1.325E+00 -1.356E+00 -2.271E+00 -1.223E+00 -1.197E+00 -1.227E+00 -2.141E+00 -1.096E+00 -1.070E+00 -1.099E+00 -2.019E+00 -975.937E-03 -951.151E-03 -978.678E-03 -1.906E+00 -865.492E-03 -841.432E-03 -867.545E-03 -1.802E+00 -764.238E-03 -740.933E-03 -765.762E-03 -1.706E+00 -671.226E-03 -648.691E-03 -671.783E-03 -1.617E+00 -585.407E-03 -563.761E-03 -585.149E-03 -1.535E+00 -506.928E-03 -486.178E-03 -505.860E-03 -1.459E+00 -434.888E-03 -415.085E-03 -432.976E-03 -1.389E+00 -369.449E-03 -350.648E-03 -366.653E-03 -1.324E+00 -310.227E-03 -292.461E-03 -306.490E-03 -1.264E+00 -259.703E-03 -242.775E-03 -254.958E-03 -1.209E+00 -222.187E-03 -205.308E-03 -216.285E-03 -1.158E+00 -188.921E-03 -171.818E-03 -181.535E-03 -1.111E+00 -154.102E-03 -137.265E-03 -144.812E-03 -1.068E+00 -117.428E-03 -101.917E-03 -105.832E-03 -1.028E+00 -79.790E-03 -67.344E-03 -65.880E-03 -991.000E-03 -45.419E-03 -37.942E-03 -31.042E-03 -957.000E-03 -20.686E-03 -18.169E-03 -10.249E-03 -926.000E-03 -8.079E-03 -8.011E-03 -2.972E-03 -897.000E-03 -3.095E-03 -3.527E-03 -1.059E-03 -870.000E-03 -1.337E-03 -1.674E-03 -564.316E-06 -845.000E-03 -705.928E-06 -896.352E-06 -414.029E-06 -822.000E-03 -461.209E-06 -552.845E-06 -352.740E-06 -801.000E-03 -354.668E-06 -389.827E-06 -317.697E-06 -782.000E-03 -301.241E-06 -305.825E-06 -292.266E-06 -764.000E-03 -268.626E-06 -256.343E-06 -270.463E-06 -747.000E-03 -245.966E-06 -224.851E-06 -250.876E-06 -731.000E-03 -228.452E-06 -203.167E-06 -232.981E-06 -716.000E-03 -213.850E-06 -187.130E-06 -216.562E-06 -702.000E-03 -201.045E-06 -174.559E-06 -201.519E-06 -689.000E-03 -189.429E-06 -164.275E-06 -187.790E-06 -676.000E-03 -177.795E-06 -154.928E-06 -174.300E-06 -663.000E-03 -166.036E-06 -146.260E-06 -161.064E-06 -650.000E-03 -154.226E-06 -138.103E-06 -148.101E-06 -637.000E-03 -142.497E-06 -130.346E-06 -135.435E-06 -624.000E-03 -130.955E-06 -122.913E-06 -123.091E-06 -611.000E-03 -119.676E-06 -115.755E-06 -111.100E-06 -598.000E-03 -108.714E-06 -108.835E-06 -99.495E-06 -585.000E-03 -98.112E-06 -102.122E-06 -88.315E-06 -572.000E-03 -87.910E-06 -95.584E-06 -77.600E-06 -559.000E-03 -78.144E-06 -89.176E-06 -67.398E-06 -546.000E-03 -68.850E-06 -82.817E-06 -57.760E-06 -533.000E-03 -60.066E-06 -76.354E-06 -48.743E-06 -520.000E-03 -51.826E-06 -69.540E-06 -40.405E-06 -507.000E-03 -44.167E-06 -62.232E-06 -32.810E-06 -494.000E-03 -37.123E-06 -54.690E-06 -26.008E-06 -481.000E-03 -30.725E-06 -47.325E-06 -19.934E-06 -468.000E-03 -24.959E-06 -40.394E-06 -14.795E-06 -455.000E-03 -19.787E-06 -34.020E-06 -10.601E-06 -442.000E-03 -15.354E-06 -28.257E-06 -7.319E-06 -429.000E-03 -11.645E-06 -22.992E-06 -4.865E-06 -416.000E-03 -8.624E-06 -18.398E-06 -3.118E-06 -403.000E-03 -6.234E-06 -14.472E-06 -1.933E-06 -390.000E-03 -4.402E-06 -11.183E-06 -1.164E-06 -377.000E-03 -3.038E-06 -8.486E-06 -684.622E-09 -364.000E-03 -2.054E-06 -6.324E-06 -394.737E-09 -351.000E-03 -1.363E-06 -4.630E-06 -224.099E-09 -338.000E-03 -890.345E-09 -3.333E-06 -125.688E-09 -325.000E-03 -573.473E-09 -2.362E-06 -69.825E-09 -312.000E-03 -365.118E-09 -1.651E-06 -38.502E-09 -299.000E-03 -230.234E-09 -1.139E-06 -21.105E-09 -286.000E-03 -144.029E-09 -777.054E-09 -11.514E-09 -273.000E-03 -89.514E-09 -525.214E-09 -6.257E-09 -260.000E-03 -55.334E-09 -352.127E-09 -3.390E-09 -247.000E-03 -34.054E-09 -234.470E-09 -1.832E-09 -234.000E-03 -20.881E-09 -155.229E-09 -987.653E-12 -221.000E-03 -12.765E-09 -102.272E-09 -531.499E-12 -208.000E-03 -7.783E-09 -67.107E-09 -285.555E-12 -195.000E-03 -4.736E-09 -43.880E-09 -153.198E-12 -182.000E-03 -2.876E-09 -28.606E-09 -82.085E-12 -169.000E-03 -1.743E-09 -18.598E-09 -43.931E-12 -156.000E-03 -1.055E-09 -12.059E-09 -23.487E-12 -143.000E-03 -637.429E-12 -7.799E-09 -12.544E-12 -130.000E-03 -384.353E-12 -5.028E-09 -6.693E-12 -117.000E-03 -231.165E-12 -3.229E-09 -3.567E-12 -104.000E-03 -138.533E-12 -2.063E-09 -1.898E-12 -91.000E-03 -82.569E-12 -1.309E-09 -1.008E-12 -78.000E-03 -48.786E-12 -820.590E-12 -533.373E-15 -65.000E-03 -28.408E-12 -505.578E-12 -280.341E-15 -52.000E-03 -16.127E-12 -302.499E-12 -145.466E-15 -39.000E-03 -8.731E-12 -171.817E-12 -73.547E-15 -26.000E-03 -4.282E-12 -87.924E-12 -35.156E-15 -13.000E-03 -1.609E-12 -34.244E-12 -14.594E-15 0.000E+00 0.000E+00 0.000E+00 0.000E+00 1.000E+00 0.000E+00 0.000E+00 0.000E+00 2.000E+00 0.000E+00 0.000E+00 0.000E+00 3.000E+00 0.000E+00 0.000E+00 0.000E+00 3.600E+00 0.000E+00 0.000E+00 0.000E+00 | |Remark: The POWER_clamp table has been omitted, since the current | did not exceed 1 [uA] | | End [Model] AUP1T97_XTSMTIN_33 | |************************************************************************ | Model AUP1T97_XTSMTIN_25 |************************************************************************ | [Model] AUP1T97_XTSMTIN_25 Model_type Input Vinl = 0.35V Vinh = 1.10V C_comp 0.55pF 0.41pF 0.73pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | Hysteresis | Vinh+ 1.10 1.10 1.10 | Overrides the Vinh- 0.60 0.60 0.60 | thresholds Vinl+ 0.60 0.60 0.60 Vinl- 0.35 0.35 0.35 | | Overshoot | S_overshoot_high 3.6 3.6 3.6 S_overshoot_low -0.5 -0.5 -0.5 D_overshoot_high 5.4 5.4 5.4 D_overshoot_low -0.95 -0.9 -1.0 | D_overshoot_time 3n 3n 3n | | |Ambient temperature: 25 85 -40 | [Temperature Range] 30 90 -35 | [Voltage Range] 2.5 2.3 2.7 | |Process Range nominal slow fast | [GND_clamp] | voltage I(typ) I(min) I(max) | -3.550E+00 -2.489E+00 -2.459E+00 -2.498E+00 -3.460E+00 -2.400E+00 -2.370E+00 -2.408E+00 -3.340E+00 -2.281E+00 -2.251E+00 -2.288E+00 -3.220E+00 -2.161E+00 -2.132E+00 -2.169E+00 -3.100E+00 -2.042E+00 -2.013E+00 -2.049E+00 -2.980E+00 -1.923E+00 -1.894E+00 -1.930E+00 -2.860E+00 -1.804E+00 -1.776E+00 -1.810E+00 -2.740E+00 -1.685E+00 -1.657E+00 -1.691E+00 -2.620E+00 -1.567E+00 -1.539E+00 -1.572E+00 -2.500E+00 -1.448E+00 -1.421E+00 -1.453E+00 -2.380E+00 -1.330E+00 -1.303E+00 -1.334E+00 -2.260E+00 -1.212E+00 -1.186E+00 -1.215E+00 -2.140E+00 -1.094E+00 -1.068E+00 -1.097E+00 -2.020E+00 -976.113E-03 -951.452E-03 -978.706E-03 -1.900E+00 -858.923E-03 -835.029E-03 -860.791E-03 -1.780E+00 -742.248E-03 -719.231E-03 -743.297E-03 -1.660E+00 -626.285E-03 -604.281E-03 -626.353E-03 -1.552E+00 -522.724E-03 -501.848E-03 -521.778E-03 -1.455E+00 -430.779E-03 -411.089E-03 -428.777E-03 -1.368E+00 -349.811E-03 -331.385E-03 -346.691E-03 -1.290E+00 -280.461E-03 -263.265E-03 -276.149E-03 -1.220E+00 -228.992E-03 -212.201E-03 -223.331E-03 -1.157E+00 -188.060E-03 -170.996E-03 -180.624E-03 -1.100E+00 -145.027E-03 -128.436E-03 -135.190E-03 -1.049E+00 -99.731E-03 -85.427E-03 -86.997E-03 -1.003E+00 -56.062E-03 -46.802E-03 -41.450E-03 -962.000E-03 -23.610E-03 -20.476E-03 -12.342E-03 -925.000E-03 -7.792E-03 -7.769E-03 -2.842E-03 -892.000E-03 -2.602E-03 -3.040E-03 -902.282E-06 -862.000E-03 -1.042E-03 -1.334E-03 -485.334E-06 -835.000E-03 -547.897E-06 -693.667E-06 -368.864E-06 -811.000E-03 -369.721E-06 -431.340E-06 -319.684E-06 -789.000E-03 -291.352E-06 -308.204E-06 -288.303E-06 -769.000E-03 -250.486E-06 -244.618E-06 -263.840E-06 -751.000E-03 -225.287E-06 -208.273E-06 -243.255E-06 -735.000E-03 -207.596E-06 -185.405E-06 -225.593E-06 -721.000E-03 -194.149E-06 -169.845E-06 -210.495E-06 -708.000E-03 -182.683E-06 -157.818E-06 -196.734E-06 -696.000E-03 -172.637E-06 -148.138E-06 -184.246E-06 -684.000E-03 -162.884E-06 -139.434E-06 -171.970E-06 -672.000E-03 -153.232E-06 -131.450E-06 -159.913E-06 -660.000E-03 -143.512E-06 -124.010E-06 -148.091E-06 -648.000E-03 -133.637E-06 -116.996E-06 -136.520E-06 -636.000E-03 -123.669E-06 -110.328E-06 -125.220E-06 -624.000E-03 -113.745E-06 -103.948E-06 -114.212E-06 -612.000E-03 -103.991E-06 -97.820E-06 -103.523E-06 -600.000E-03 -94.494E-06 -91.915E-06 -93.178E-06 -588.000E-03 -85.312E-06 -86.212E-06 -83.209E-06 -576.000E-03 -76.490E-06 -80.693E-06 -73.649E-06 -564.000E-03 -68.064E-06 -75.337E-06 -64.534E-06 -552.000E-03 -60.066E-06 -70.113E-06 -55.904E-06 -540.000E-03 -52.526E-06 -64.972E-06 -47.801E-06 -528.000E-03 -45.471E-06 -59.815E-06 -40.270E-06 -516.000E-03 -38.927E-06 -54.473E-06 -33.355E-06 -504.000E-03 -32.918E-06 -48.772E-06 -27.098E-06 -492.000E-03 -27.458E-06 -42.799E-06 -21.432E-06 -480.000E-03 -22.450E-06 -36.894E-06 -16.522E-06 -468.000E-03 -18.048E-06 -31.337E-06 -12.389E-06 -456.000E-03 -14.252E-06 -26.148E-06 -9.019E-06 -444.000E-03 -11.046E-06 -21.507E-06 -6.368E-06 -432.000E-03 -8.396E-06 -17.446E-06 -4.361E-06 -420.000E-03 -6.259E-06 -13.951E-06 -2.901E-06 -408.000E-03 -4.577E-06 -10.995E-06 -1.879E-06 -396.000E-03 -3.286E-06 -8.538E-06 -1.189E-06 -384.000E-03 -2.319E-06 -6.534E-06 -737.441E-09 -372.000E-03 -1.611E-06 -4.930E-06 -449.888E-09 -360.000E-03 -1.104E-06 -3.668E-06 -270.771E-09 -348.000E-03 -747.243E-09 -2.695E-06 -161.191E-09 -336.000E-03 -500.424E-09 -1.956E-06 -95.113E-09 -324.000E-03 -332.115E-09 -1.405E-06 -55.724E-09 -312.000E-03 -218.731E-09 -999.593E-09 -32.458E-09 -300.000E-03 -143.126E-09 -705.080E-09 -18.817E-09 -288.000E-03 -93.145E-09 -493.686E-09 -10.866E-09 -276.000E-03 -60.340E-09 -343.474E-09 -6.254E-09 -264.000E-03 -38.937E-09 -237.661E-09 -3.590E-09 -252.000E-03 -25.044E-09 -163.676E-09 -2.056E-09 -240.000E-03 -16.063E-09 -112.273E-09 -1.175E-09 -228.000E-03 -10.278E-09 -76.750E-09 -670.228E-12 -216.000E-03 -6.563E-09 -52.312E-09 -381.753E-12 -204.000E-03 -4.183E-09 -35.565E-09 -217.139E-12 -192.000E-03 -2.662E-09 -24.126E-09 -123.352E-12 -180.000E-03 -1.692E-09 -16.332E-09 -69.995E-12 -168.000E-03 -1.074E-09 -11.036E-09 -39.676E-12 -156.000E-03 -680.559E-12 -7.442E-09 -22.468E-12 -144.000E-03 -430.731E-12 -5.009E-09 -12.712E-12 -132.000E-03 -272.172E-12 -3.363E-09 -7.185E-12 -120.000E-03 -171.631E-12 -2.252E-09 -4.057E-12 -108.000E-03 -107.930E-12 -1.501E-09 -2.288E-12 -96.000E-03 -67.599E-12 -995.686E-12 -1.288E-12 -84.000E-03 -42.081E-12 -655.051E-12 -723.020E-15 -72.000E-03 -25.944E-12 -425.799E-12 -403.951E-15 -60.000E-03 -15.744E-12 -271.642E-12 -223.765E-15 -48.000E-03 -9.299E-12 -168.078E-12 -121.980E-15 -36.000E-03 -5.228E-12 -98.580E-12 -64.433E-15 -24.000E-03 -2.656E-12 -52.005E-12 -31.826E-15 -12.000E-03 -1.032E-12 -20.843E-12 -13.271E-15 0.000E+00 0.000E+00 0.000E+00 0.000E+00 1.000E+00 0.000E+00 0.000E+00 0.000E+00 2.000E+00 0.000E+00 0.000E+00 0.000E+00 2.700E+00 0.000E+00 0.000E+00 0.000E+00 | |Remark: The POWER_clamp table has been omitted, since the current | did not exceed 1 [uA] | | End [Model] AUP1T97_XTSMTIN_25 | |************************************************************************ | Model AUP1T97_XGOUTN_33 |************************************************************************ | [Model] AUP1T97_XGOUTN_33 Model_type Output Polarity Non-Inverting Vmeas = 1.65V Cref = 3e-11 Rref = 1e+06 Vref = 0V C_comp 0.65pF 0.58pF 0.72pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | | Timing Thresholds | Vmeas 1.65 1.5 1.8 | | |Ambient temperature: 25 85 -40 | [Temperature Range] 30 90 -35 | [Voltage Range] 3.3 3.0 3.6 | |Process Range nominal slow fast | [Pulldown] | voltage I(typ) I(min) I(max) | -3.600E+00 -2.546E+00 -2.514E+00 -2.557E+00 -3.491E+00 -2.437E+00 -2.405E+00 -2.447E+00 -3.382E+00 -2.328E+00 -2.297E+00 -2.338E+00 -3.273E+00 -2.219E+00 -2.189E+00 -2.228E+00 -3.164E+00 -2.110E+00 -2.080E+00 -2.119E+00 -3.055E+00 -2.002E+00 -1.972E+00 -2.010E+00 -2.945E+00 -1.893E+00 -1.864E+00 -1.901E+00 -2.836E+00 -1.785E+00 -1.756E+00 -1.792E+00 -2.727E+00 -1.677E+00 -1.649E+00 -1.683E+00 -2.618E+00 -1.569E+00 -1.541E+00 -1.575E+00 -2.509E+00 -1.461E+00 -1.434E+00 -1.466E+00 -2.400E+00 -1.353E+00 -1.326E+00 -1.358E+00 -2.291E+00 -1.245E+00 -1.219E+00 -1.249E+00 -2.182E+00 -1.138E+00 -1.113E+00 -1.141E+00 -2.073E+00 -1.031E+00 -1.006E+00 -1.034E+00 -1.964E+00 -9.239E-01 -8.999E-01 -9.259E-01 -1.855E+00 -8.175E-01 -7.943E-01 -8.187E-01 -1.745E+00 -7.116E-01 -6.893E-01 -7.119E-01 -1.636E+00 -6.064E-01 -5.851E-01 -6.057E-01 -1.527E+00 -5.021E-01 -4.820E-01 -5.004E-01 -1.418E+00 -3.993E-01 -3.806E-01 -3.963E-01 -1.309E+00 -3.001E-01 -2.831E-01 -2.956E-01 -1.200E+00 -2.202E-01 -2.039E-01 -2.135E-01 -1.091E+00 -1.429E-01 -1.272E-01 -1.320E-01 -9.818E-01 -4.668E-02 -4.063E-02 -3.357E-02 -8.727E-01 -1.163E-02 -1.094E-02 -1.169E-02 -7.636E-01 -9.281E-03 -8.294E-03 -1.011E-02 -6.545E-01 -7.964E-03 -7.081E-03 -8.685E-03 -5.455E-01 -6.653E-03 -5.909E-03 -7.251E-03 -4.364E-01 -5.336E-03 -4.735E-03 -5.811E-03 -3.273E-01 -4.011E-03 -3.557E-03 -4.366E-03 -2.182E-01 -2.681E-03 -2.375E-03 -2.916E-03 -1.091E-01 -1.343E-03 -1.189E-03 -1.460E-03 1.943E-16 -2.558E-11 -4.966E-10 -3.203E-13 1.091E-01 1.341E-03 1.183E-03 1.460E-03 2.182E-01 2.669E-03 2.349E-03 2.912E-03 3.273E-01 3.985E-03 3.498E-03 4.358E-03 4.364E-01 5.288E-03 4.629E-03 5.796E-03 5.455E-01 6.578E-03 5.740E-03 7.226E-03 6.545E-01 7.853E-03 6.831E-03 8.649E-03 7.636E-01 9.113E-03 7.901E-03 1.006E-02 8.727E-01 1.036E-02 8.948E-03 1.147E-02 9.818E-01 1.159E-02 9.973E-03 1.287E-02 1.091E+00 1.280E-02 1.097E-02 1.425E-02 1.200E+00 1.399E-02 1.195E-02 1.563E-02 1.309E+00 1.517E-02 1.289E-02 1.700E-02 1.418E+00 1.632E-02 1.381E-02 1.836E-02 1.527E+00 1.746E-02 1.470E-02 1.971E-02 1.636E+00 1.857E-02 1.555E-02 2.104E-02 1.745E+00 1.966E-02 1.637E-02 2.236E-02 1.855E+00 2.073E-02 1.715E-02 2.368E-02 1.964E+00 2.177E-02 1.790E-02 2.498E-02 2.073E+00 2.278E-02 1.860E-02 2.626E-02 2.182E+00 2.377E-02 1.925E-02 2.753E-02 2.291E+00 2.472E-02 1.986E-02 2.879E-02 2.400E+00 2.564E-02 2.041E-02 3.003E-02 2.509E+00 2.653E-02 2.091E-02 3.125E-02 2.618E+00 2.738E-02 2.135E-02 3.246E-02 2.727E+00 2.819E-02 2.173E-02 3.365E-02 2.836E+00 2.896E-02 2.204E-02 3.482E-02 2.945E+00 2.968E-02 2.229E-02 3.596E-02 3.055E+00 3.036E-02 2.248E-02 3.709E-02 3.164E+00 3.098E-02 2.262E-02 3.819E-02 3.273E+00 3.154E-02 2.273E-02 3.927E-02 3.382E+00 3.204E-02 2.282E-02 4.033E-02 3.491E+00 3.248E-02 2.289E-02 4.135E-02 3.600E+00 3.284E-02 2.294E-02 4.235E-02 3.709E+00 3.314E-02 2.297E-02 4.331E-02 3.818E+00 3.336E-02 2.299E-02 4.424E-02 3.927E+00 3.351E-02 2.301E-02 4.513E-02 4.036E+00 3.361E-02 2.303E-02 4.597E-02 4.145E+00 3.368E-02 2.315E-02 4.675E-02 4.255E+00 3.374E-02 2.360E-02 4.745E-02 4.364E+00 3.378E-02 2.411E-02 4.809E-02 4.473E+00 3.382E-02 2.474E-02 4.866E-02 4.582E+00 3.385E-02 2.547E-02 4.917E-02 4.691E+00 3.387E-02 2.627E-02 4.961E-02 4.800E+00 3.392E-02 2.710E-02 4.998E-02 4.909E+00 3.413E-02 2.795E-02 5.028E-02 5.018E+00 3.478E-02 2.883E-02 5.051E-02 5.127E+00 3.569E-02 2.973E-02 5.071E-02 5.236E+00 3.658E-02 2.973E-02 5.090E-02 5.345E+00 3.753E-02 2.973E-02 5.107E-02 5.455E+00 3.854E-02 2.973E-02 5.123E-02 5.564E+00 3.956E-02 2.973E-02 5.138E-02 5.673E+00 4.059E-02 2.973E-02 5.151E-02 5.782E+00 4.165E-02 2.973E-02 5.163E-02 5.891E+00 4.272E-02 2.973E-02 5.178E-02 6.000E+00 4.380E-02 2.973E-02 5.222E-02 6.109E+00 4.490E-02 2.973E-02 5.314E-02 6.218E+00 4.601E-02 2.973E-02 5.427E-02 6.327E+00 4.714E-02 2.973E-02 5.552E-02 6.436E+00 4.828E-02 2.973E-02 5.681E-02 6.545E+00 4.958E-02 2.973E-02 5.804E-02 6.655E+00 4.958E-02 2.973E-02 5.928E-02 6.764E+00 4.958E-02 2.973E-02 6.054E-02 6.873E+00 4.958E-02 2.973E-02 6.179E-02 6.982E+00 4.958E-02 2.973E-02 6.304E-02 7.091E+00 4.958E-02 2.973E-02 6.429E-02 7.200E+00 4.958E-02 2.973E-02 6.555E-02 | [Pullup] | voltage I(typ) I(min) I(max) | -4.200E+00 6.464E-02 6.135E-02 6.733E-02 -4.112E+00 6.323E-02 6.002E-02 6.586E-02 -3.602E+00 5.508E-02 5.231E-02 5.738E-02 -3.092E+00 4.692E-02 4.461E-02 4.889E-02 -2.582E+00 3.876E-02 3.690E-02 4.040E-02 -2.072E+00 3.061E-02 2.919E-02 3.191E-02 -1.562E+00 2.245E-02 2.149E-02 2.342E-02 -1.174E+00 1.625E-02 1.562E-02 1.696E-02 -9.400E-01 1.251E-02 1.209E-02 1.307E-02 -7.990E-01 1.063E-02 9.958E-03 1.112E-02 -7.140E-01 9.498E-03 8.885E-03 9.942E-03 -6.630E-01 8.819E-03 8.243E-03 9.234E-03 -6.120E-01 8.139E-03 7.601E-03 8.526E-03 -5.610E-01 7.459E-03 6.959E-03 7.816E-03 -5.100E-01 6.778E-03 6.319E-03 7.106E-03 -4.590E-01 6.098E-03 5.680E-03 6.395E-03 -4.080E-01 5.418E-03 5.042E-03 5.684E-03 -3.570E-01 4.739E-03 4.406E-03 4.974E-03 -3.060E-01 4.060E-03 3.772E-03 4.263E-03 -2.550E-01 3.382E-03 3.139E-03 3.552E-03 -2.040E-01 2.704E-03 2.508E-03 2.841E-03 -1.530E-01 2.027E-03 1.878E-03 2.131E-03 -1.020E-01 1.351E-03 1.250E-03 1.420E-03 -5.100E-02 6.750E-04 6.242E-04 7.100E-04 0.000E+00 -1.606E-07 -1.129E-07 -2.135E-07 5.100E-02 -6.743E-04 -6.224E-04 -7.100E-04 1.020E-01 -1.347E-03 -1.242E-03 -1.419E-03 1.530E-01 -2.018E-03 -1.860E-03 -2.127E-03 2.040E-01 -2.688E-03 -2.475E-03 -2.835E-03 2.550E-01 -3.356E-03 -3.087E-03 -3.542E-03 3.060E-01 -4.023E-03 -3.697E-03 -4.248E-03 3.570E-01 -4.688E-03 -4.305E-03 -4.953E-03 4.080E-01 -5.352E-03 -4.910E-03 -5.658E-03 4.590E-01 -6.014E-03 -5.511E-03 -6.361E-03 5.100E-01 -6.675E-03 -6.111E-03 -7.064E-03 5.610E-01 -7.333E-03 -6.707E-03 -7.766E-03 6.120E-01 -7.991E-03 -7.300E-03 -8.467E-03 6.630E-01 -8.646E-03 -7.891E-03 -9.168E-03 7.140E-01 -9.300E-03 -8.478E-03 -9.867E-03 7.650E-01 -9.952E-03 -9.063E-03 -1.057E-02 8.160E-01 -1.060E-02 -9.644E-03 -1.126E-02 8.670E-01 -1.125E-02 -1.022E-02 -1.196E-02 9.180E-01 -1.190E-02 -1.080E-02 -1.266E-02 9.690E-01 -1.254E-02 -1.137E-02 -1.335E-02 1.020E+00 -1.318E-02 -1.194E-02 -1.405E-02 1.071E+00 -1.383E-02 -1.250E-02 -1.474E-02 1.122E+00 -1.446E-02 -1.306E-02 -1.543E-02 1.173E+00 -1.510E-02 -1.362E-02 -1.612E-02 1.224E+00 -1.573E-02 -1.417E-02 -1.681E-02 1.275E+00 -1.637E-02 -1.472E-02 -1.750E-02 1.326E+00 -1.700E-02 -1.527E-02 -1.819E-02 1.377E+00 -1.763E-02 -1.581E-02 -1.888E-02 1.428E+00 -1.825E-02 -1.634E-02 -1.956E-02 1.479E+00 -1.888E-02 -1.688E-02 -2.025E-02 1.530E+00 -1.950E-02 -1.741E-02 -2.093E-02 1.581E+00 -2.012E-02 -1.793E-02 -2.162E-02 1.632E+00 -2.073E-02 -1.845E-02 -2.230E-02 1.683E+00 -2.135E-02 -1.896E-02 -2.298E-02 1.734E+00 -2.196E-02 -1.947E-02 -2.366E-02 1.785E+00 -2.257E-02 -1.998E-02 -2.434E-02 1.836E+00 -2.318E-02 -2.048E-02 -2.502E-02 1.887E+00 -2.378E-02 -2.097E-02 -2.569E-02 1.938E+00 -2.438E-02 -2.146E-02 -2.637E-02 1.989E+00 -2.498E-02 -2.194E-02 -2.704E-02 2.040E+00 -2.558E-02 -2.242E-02 -2.772E-02 2.091E+00 -2.617E-02 -2.289E-02 -2.839E-02 2.142E+00 -2.676E-02 -2.335E-02 -2.906E-02 2.193E+00 -2.735E-02 -2.381E-02 -2.973E-02 2.244E+00 -2.793E-02 -2.426E-02 -3.040E-02 2.295E+00 -2.851E-02 -2.471E-02 -3.106E-02 2.346E+00 -2.909E-02 -2.515E-02 -3.173E-02 2.397E+00 -2.967E-02 -2.558E-02 -3.240E-02 2.448E+00 -3.024E-02 -2.600E-02 -3.306E-02 2.499E+00 -3.080E-02 -2.642E-02 -3.372E-02 2.550E+00 -3.137E-02 -2.682E-02 -3.438E-02 2.601E+00 -3.193E-02 -2.722E-02 -3.504E-02 2.652E+00 -3.249E-02 -2.761E-02 -3.570E-02 2.703E+00 -3.304E-02 -2.799E-02 -3.635E-02 2.754E+00 -3.359E-02 -2.836E-02 -3.701E-02 2.805E+00 -3.414E-02 -2.873E-02 -3.766E-02 2.856E+00 -3.468E-02 -2.908E-02 -3.831E-02 2.907E+00 -3.522E-02 -2.942E-02 -3.896E-02 2.958E+00 -3.575E-02 -2.975E-02 -3.961E-02 3.009E+00 -3.628E-02 -3.007E-02 -4.026E-02 3.060E+00 -3.680E-02 -3.038E-02 -4.090E-02 3.111E+00 -3.732E-02 -3.067E-02 -4.155E-02 3.162E+00 -3.784E-02 -3.096E-02 -4.219E-02 3.213E+00 -3.834E-02 -3.123E-02 -4.283E-02 3.264E+00 -3.885E-02 -3.149E-02 -4.347E-02 3.315E+00 -3.935E-02 -3.173E-02 -4.410E-02 3.400E+00 -4.017E-02 -3.211E-02 -4.516E-02 3.541E+00 -4.149E-02 -3.267E-02 -4.690E-02 3.775E+00 -4.358E-02 -3.345E-02 -4.976E-02 4.163E+00 -4.733E-02 -2.143E-01 -5.440E-02 4.673E+00 -4.099E-01 -6.646E-01 -1.727E-01 5.183E+00 -9.067E-01 -1.168E+00 -6.211E-01 5.693E+00 -1.416E+00 -1.678E+00 -1.129E+00 6.203E+00 -1.930E+00 -2.192E+00 -1.644E+00 6.713E+00 -2.447E+00 -2.632E+00 -2.161E+00 7.200E+00 -2.851E+00 -3.117E+00 -2.659E+00 | [Ramp] | variable typ min max dV/dt_r 762.421mV/2.102ns 640.662mV/1.924ns 872.169mV/2.496ns dV/dt_f 697.935mV/2.378ns 554.687mV/2.229ns 833.482mV/2.593ns R_load = 50 | [Rising Waveform] R_fixture = 50 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | time V(typ) V(min) V(max) | 0.000s 793.140E-12 16.084E-09 9.721E-12 50.000ps -843.695E-12 13.141E-09 -555.179E-12 100.000ps -4.074E-09 6.271E-09 -1.486E-09 150.000ps -1.207E-09 4.775E-09 941.237E-12 200.000ps 6.811E-09 17.333E-09 2.432E-09 250.000ps 5.169E-09 26.344E-09 -874.920E-12 300.000ps 1.297E-09 24.992E-09 -406.963E-12 350.000ps 509.955E-12 21.764E-09 -406.003E-12 400.000ps 490.737E-12 18.343E-09 1.816E-09 450.000ps 17.719E-09 27.046E-09 14.798E-09 500.000ps 30.747E-09 53.673E-09 3.659E-09 550.000ps 19.644E-09 71.944E-09 -6.896E-09 600.000ps 5.366E-09 69.976E-09 44.812E-12 650.000ps 7.554E-09 62.482E-09 2.312E-09 700.000ps 25.532E-09 70.143E-09 12.565E-09 750.000ps 80.828E-09 122.884E-09 40.068E-09 800.000ps 340.720E-09 332.740E-09 201.628E-09 850.000ps 553.655E-09 1.345E-06 -2.746E-06 900.000ps -9.586E-06 -221.665E-09 -21.774E-06 950.000ps -33.000E-06 -9.430E-06 140.238E-06 1.000ns 35.129E-06 -24.663E-06 1.357E-03 1.050ns 603.576E-06 -46.215E-06 -6.112E-03 1.100ns 1.205E-03 42.798E-06 -12.412E-03 1.150ns -3.349E-03 363.544E-06 -16.493E-03 1.200ns -11.351E-03 904.888E-06 -4.727E-03 1.250ns -16.030E-03 848.309E-06 44.244E-03 1.300ns -18.817E-03 -1.432E-03 130.562E-03 1.350ns -10.387E-03 -6.800E-03 245.923E-03 1.400ns 17.643E-03 -12.364E-03 342.248E-03 1.450ns 69.441E-03 -16.842E-03 413.838E-03 1.500ns 138.911E-03 -19.271E-03 460.297E-03 1.550ns 209.134E-03 -15.683E-03 486.878E-03 1.600ns 275.076E-03 -2.427E-03 499.737E-03 1.650ns 332.030E-03 23.000E-03 504.664E-03 1.700ns 378.330E-03 59.571E-03 506.366E-03 1.750ns 414.645E-03 101.871E-03 508.199E-03 1.800ns 442.500E-03 145.391E-03 511.903E-03 1.850ns 463.860E-03 189.113E-03 518.468E-03 1.900ns 480.711E-03 231.266E-03 527.914E-03 1.950ns 494.799E-03 270.357E-03 540.818E-03 2.000ns 507.491E-03 305.540E-03 555.465E-03 2.050ns 519.780E-03 336.607E-03 571.456E-03 2.100ns 532.315E-03 363.744E-03 588.036E-03 2.150ns 545.434E-03 387.442E-03 605.599E-03 2.200ns 559.278E-03 408.313E-03 623.788E-03 2.250ns 573.867E-03 426.974E-03 642.306E-03 2.300ns 589.150E-03 443.980E-03 660.927E-03 2.350ns 605.030E-03 459.803E-03 679.487E-03 2.400ns 621.393E-03 474.841E-03 697.880E-03 2.450ns 638.119E-03 489.412E-03 716.048E-03 2.500ns 655.093E-03 503.740E-03 733.970E-03 2.550ns 672.213E-03 517.979E-03 751.648E-03 2.600ns 689.391E-03 532.225E-03 769.101E-03 2.650ns 706.555E-03 546.534E-03 786.357E-03 2.700ns 723.650E-03 560.927E-03 803.444E-03 2.750ns 740.633E-03 575.404E-03 820.388E-03 2.800ns 757.471E-03 589.948E-03 837.212E-03 2.850ns 774.143E-03 604.534E-03 853.931E-03 2.900ns 790.633E-03 619.133E-03 870.556E-03 2.950ns 806.930E-03 633.713E-03 887.092E-03 3.000ns 823.027E-03 648.243E-03 903.538E-03 3.100ns 854.595E-03 677.036E-03 936.140E-03 3.200ns 885.275E-03 705.322E-03 968.302E-03 3.300ns 914.961E-03 732.912E-03 999.932E-03 3.400ns 943.496E-03 759.612E-03 1.031E+00 3.500ns 970.669E-03 785.229E-03 1.061E+00 3.600ns 996.215E-03 809.569E-03 1.090E+00 3.700ns 1.020E+00 832.435E-03 1.119E+00 3.800ns 1.041E+00 853.641E-03 1.146E+00 3.900ns 1.060E+00 873.238E-03 1.171E+00 4.000ns 1.078E+00 891.607E-03 1.194E+00 4.100ns 1.096E+00 909.014E-03 1.214E+00 4.200ns 1.115E+00 925.443E-03 1.232E+00 4.300ns 1.132E+00 940.757E-03 1.250E+00 4.400ns 1.148E+00 954.798E-03 1.267E+00 4.500ns 1.163E+00 967.439E-03 1.285E+00 4.600ns 1.176E+00 978.614E-03 1.304E+00 4.700ns 1.188E+00 988.380E-03 1.321E+00 4.800ns 1.198E+00 996.901E-03 1.337E+00 4.900ns 1.206E+00 1.004E+00 1.351E+00 5.000ns 1.213E+00 1.011E+00 1.364E+00 5.250ns 1.227E+00 1.024E+00 1.389E+00 5.500ns 1.236E+00 1.034E+00 1.404E+00 5.750ns 1.244E+00 1.041E+00 1.413E+00 6.000ns 1.250E+00 1.047E+00 1.420E+00 6.250ns 1.255E+00 1.051E+00 1.426E+00 6.500ns 1.258E+00 1.054E+00 1.431E+00 6.750ns 1.261E+00 1.057E+00 1.436E+00 7.000ns 1.263E+00 1.059E+00 1.439E+00 7.250ns 1.265E+00 1.061E+00 1.443E+00 7.500ns 1.266E+00 1.062E+00 1.445E+00 7.750ns 1.267E+00 1.063E+00 1.447E+00 8.000ns 1.268E+00 1.064E+00 1.449E+00 8.250ns 1.269E+00 1.065E+00 1.450E+00 8.500ns 1.269E+00 1.066E+00 1.451E+00 8.750ns 1.270E+00 1.066E+00 1.452E+00 9.000ns 1.270E+00 1.067E+00 1.453E+00 9.250ns 1.270E+00 1.067E+00 1.453E+00 9.500ns 1.271E+00 1.068E+00 1.454E+00 9.750ns 1.271E+00 1.068E+00 1.454E+00 | [Rising Waveform] R_fixture = 50 V_fixture = 3.3 V_fixture_min = 3.0 V_fixture_max = 3.6 | time V(typ) V(min) V(max) | 0.000s 2.133E+00 2.071E+00 2.208E+00 50.000ps 2.133E+00 2.071E+00 2.208E+00 100.000ps 2.133E+00 2.071E+00 2.208E+00 150.000ps 2.133E+00 2.071E+00 2.208E+00 200.000ps 2.133E+00 2.071E+00 2.208E+00 250.000ps 2.133E+00 2.071E+00 2.208E+00 300.000ps 2.133E+00 2.071E+00 2.208E+00 350.000ps 2.133E+00 2.071E+00 2.208E+00 400.000ps 2.133E+00 2.071E+00 2.208E+00 450.000ps 2.133E+00 2.071E+00 2.208E+00 500.000ps 2.133E+00 2.071E+00 2.208E+00 550.000ps 2.133E+00 2.071E+00 2.208E+00 600.000ps 2.133E+00 2.071E+00 2.208E+00 650.000ps 2.133E+00 2.071E+00 2.208E+00 700.000ps 2.133E+00 2.071E+00 2.208E+00 750.000ps 2.133E+00 2.071E+00 2.208E+00 800.000ps 2.133E+00 2.071E+00 2.208E+00 850.000ps 2.133E+00 2.071E+00 2.208E+00 900.000ps 2.133E+00 2.071E+00 2.208E+00 950.000ps 2.133E+00 2.071E+00 2.208E+00 1.000ns 2.133E+00 2.071E+00 2.210E+00 1.050ns 2.134E+00 2.071E+00 2.206E+00 1.100ns 2.134E+00 2.071E+00 2.248E+00 1.150ns 2.133E+00 2.071E+00 2.393E+00 1.200ns 2.158E+00 2.072E+00 2.677E+00 1.250ns 2.291E+00 2.071E+00 2.985E+00 1.300ns 2.536E+00 2.071E+00 3.226E+00 1.350ns 2.773E+00 2.084E+00 3.374E+00 1.400ns 2.956E+00 2.142E+00 3.450E+00 1.450ns 3.077E+00 2.294E+00 3.487E+00 1.500ns 3.152E+00 2.487E+00 3.509E+00 1.550ns 3.199E+00 2.652E+00 3.529E+00 1.600ns 3.225E+00 2.769E+00 3.547E+00 1.650ns 3.241E+00 2.842E+00 3.561E+00 1.700ns 3.254E+00 2.890E+00 3.571E+00 1.750ns 3.264E+00 2.919E+00 3.578E+00 1.800ns 3.272E+00 2.939E+00 3.583E+00 1.850ns 3.277E+00 2.952E+00 3.586E+00 1.900ns 3.281E+00 2.960E+00 3.588E+00 1.950ns 3.284E+00 2.967E+00 3.590E+00 2.000ns 3.287E+00 2.973E+00 3.591E+00 2.050ns 3.289E+00 2.977E+00 3.593E+00 2.100ns 3.290E+00 2.981E+00 3.594E+00 2.150ns 3.291E+00 2.983E+00 3.594E+00 2.200ns 3.292E+00 2.986E+00 3.595E+00 2.250ns 3.293E+00 2.988E+00 3.596E+00 2.300ns 3.294E+00 2.989E+00 3.596E+00 2.350ns 3.294E+00 2.990E+00 3.596E+00 2.400ns 3.295E+00 2.991E+00 3.597E+00 2.450ns 3.295E+00 2.992E+00 3.597E+00 2.500ns 3.296E+00 2.993E+00 3.597E+00 2.550ns 3.296E+00 2.993E+00 3.597E+00 2.600ns 3.296E+00 2.994E+00 3.597E+00 2.650ns 3.296E+00 2.994E+00 3.597E+00 2.700ns 3.297E+00 2.995E+00 3.597E+00 2.750ns 3.297E+00 2.995E+00 3.598E+00 2.800ns 3.297E+00 2.995E+00 3.598E+00 2.850ns 3.297E+00 2.996E+00 3.598E+00 2.900ns 3.297E+00 2.996E+00 3.598E+00 2.950ns 3.297E+00 2.996E+00 3.598E+00 3.000ns 3.297E+00 2.996E+00 3.598E+00 3.100ns 3.298E+00 2.997E+00 3.598E+00 3.200ns 3.298E+00 2.997E+00 3.598E+00 3.300ns 3.298E+00 2.997E+00 3.598E+00 3.400ns 3.298E+00 2.998E+00 3.599E+00 3.500ns 3.298E+00 2.998E+00 3.599E+00 3.600ns 3.299E+00 2.998E+00 3.599E+00 3.700ns 3.299E+00 2.998E+00 3.599E+00 3.800ns 3.299E+00 2.998E+00 3.599E+00 3.900ns 3.299E+00 2.998E+00 3.599E+00 4.000ns 3.299E+00 2.999E+00 3.599E+00 4.100ns 3.299E+00 2.999E+00 3.599E+00 4.200ns 3.299E+00 2.999E+00 3.599E+00 4.300ns 3.299E+00 2.999E+00 3.599E+00 4.400ns 3.299E+00 2.999E+00 3.599E+00 4.500ns 3.299E+00 2.999E+00 3.599E+00 4.600ns 3.299E+00 2.999E+00 3.599E+00 4.700ns 3.299E+00 2.999E+00 3.599E+00 4.800ns 3.299E+00 2.999E+00 3.599E+00 4.900ns 3.299E+00 2.999E+00 3.599E+00 5.000ns 3.299E+00 2.999E+00 3.600E+00 5.250ns 3.300E+00 2.999E+00 3.600E+00 5.500ns 3.300E+00 2.999E+00 3.600E+00 5.750ns 3.300E+00 3.000E+00 3.600E+00 6.000ns 3.300E+00 3.000E+00 3.600E+00 6.250ns 3.300E+00 3.000E+00 3.600E+00 6.500ns 3.300E+00 3.000E+00 3.600E+00 6.750ns 3.300E+00 3.000E+00 3.600E+00 7.000ns 3.300E+00 3.000E+00 3.600E+00 7.250ns 3.300E+00 3.000E+00 3.600E+00 7.500ns 3.300E+00 3.000E+00 3.600E+00 7.750ns 3.300E+00 3.000E+00 3.600E+00 8.000ns 3.300E+00 3.000E+00 3.600E+00 8.250ns 3.300E+00 3.000E+00 3.600E+00 8.500ns 3.300E+00 3.000E+00 3.600E+00 8.750ns 3.300E+00 3.000E+00 3.600E+00 9.000ns 3.300E+00 3.000E+00 3.600E+00 9.250ns 3.300E+00 3.000E+00 3.600E+00 9.500ns 3.300E+00 3.000E+00 3.600E+00 9.750ns 3.300E+00 3.000E+00 3.600E+00 | [Falling Waveform] R_fixture = 50 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | time V(typ) V(min) V(max) | 0.000s 1.272E+00 1.069E+00 1.455E+00 50.000ps 1.272E+00 1.069E+00 1.455E+00 100.000ps 1.272E+00 1.069E+00 1.455E+00 150.000ps 1.272E+00 1.069E+00 1.455E+00 200.000ps 1.272E+00 1.069E+00 1.455E+00 250.000ps 1.272E+00 1.069E+00 1.455E+00 300.000ps 1.272E+00 1.069E+00 1.455E+00 350.000ps 1.272E+00 1.069E+00 1.455E+00 400.000ps 1.272E+00 1.069E+00 1.455E+00 450.000ps 1.272E+00 1.069E+00 1.455E+00 500.000ps 1.272E+00 1.069E+00 1.455E+00 550.000ps 1.272E+00 1.069E+00 1.455E+00 600.000ps 1.272E+00 1.069E+00 1.455E+00 650.000ps 1.272E+00 1.069E+00 1.455E+00 700.000ps 1.272E+00 1.069E+00 1.455E+00 750.000ps 1.272E+00 1.069E+00 1.455E+00 800.000ps 1.272E+00 1.069E+00 1.455E+00 850.000ps 1.272E+00 1.069E+00 1.454E+00 900.000ps 1.272E+00 1.069E+00 1.459E+00 950.000ps 1.271E+00 1.069E+00 1.456E+00 1.000ns 1.272E+00 1.069E+00 1.421E+00 1.050ns 1.274E+00 1.069E+00 1.336E+00 1.100ns 1.266E+00 1.069E+00 1.121E+00 1.150ns 1.237E+00 1.070E+00 788.532E-03 1.200ns 1.176E+00 1.071E+00 478.162E-03 1.250ns 1.040E+00 1.069E+00 237.918E-03 1.300ns 826.222E-03 1.059E+00 104.989E-03 1.350ns 598.815E-03 1.037E+00 56.013E-03 1.400ns 396.697E-03 991.799E-03 37.998E-03 1.450ns 232.230E-03 909.112E-03 28.829E-03 1.500ns 129.401E-03 776.605E-03 23.075E-03 1.550ns 74.834E-03 620.877E-03 18.773E-03 1.600ns 48.006E-03 472.245E-03 14.929E-03 1.650ns 34.812E-03 337.419E-03 11.834E-03 1.700ns 27.429E-03 225.233E-03 9.153E-03 1.750ns 21.873E-03 145.993E-03 7.165E-03 1.800ns 17.665E-03 94.885E-03 5.664E-03 1.850ns 14.259E-03 62.913E-03 4.549E-03 1.900ns 11.693E-03 43.664E-03 3.715E-03 1.950ns 9.623E-03 32.422E-03 3.080E-03 2.000ns 7.976E-03 25.426E-03 2.595E-03 2.050ns 6.542E-03 20.483E-03 2.219E-03 2.100ns 5.455E-03 16.789E-03 1.927E-03 2.150ns 4.604E-03 13.939E-03 1.701E-03 2.200ns 3.938E-03 11.699E-03 1.527E-03 2.250ns 3.417E-03 9.903E-03 1.386E-03 2.300ns 3.002E-03 8.440E-03 1.269E-03 2.350ns 2.664E-03 7.243E-03 1.170E-03 2.400ns 2.384E-03 6.264E-03 1.085E-03 2.450ns 2.149E-03 5.454E-03 1.012E-03 2.500ns 1.952E-03 4.780E-03 947.227E-06 2.550ns 1.784E-03 4.214E-03 890.195E-06 2.600ns 1.640E-03 3.740E-03 839.522E-06 2.650ns 1.516E-03 3.341E-03 793.928E-06 2.700ns 1.407E-03 3.003E-03 752.849E-06 2.750ns 1.312E-03 2.717E-03 715.430E-06 2.800ns 1.228E-03 2.473E-03 681.329E-06 2.850ns 1.153E-03 2.263E-03 649.953E-06 2.900ns 1.086E-03 2.082E-03 621.090E-06 2.950ns 1.025E-03 1.925E-03 594.317E-06 3.000ns 970.641E-06 1.788E-03 569.496E-06 3.100ns 875.339E-06 1.559E-03 524.615E-06 3.200ns 795.271E-06 1.379E-03 485.281E-06 3.300ns 726.945E-06 1.232E-03 450.410E-06 3.400ns 667.889E-06 1.111E-03 419.321E-06 3.500ns 616.297E-06 1.009E-03 391.368E-06 3.600ns 570.801E-06 922.070E-06 366.155E-06 3.700ns 530.376E-06 846.208E-06 343.257E-06 3.800ns 494.199E-06 779.951E-06 322.425E-06 3.900ns 461.649E-06 721.156E-06 303.364E-06 4.000ns 432.195E-06 669.083E-06 285.904E-06 4.100ns 405.440E-06 622.240E-06 269.831E-06 4.200ns 381.023E-06 580.403E-06 255.025E-06 4.300ns 358.685E-06 542.424E-06 241.326E-06 4.400ns 338.172E-06 508.356E-06 228.645E-06 4.500ns 319.313E-06 477.241E-06 216.861E-06 4.600ns 301.925E-06 449.275E-06 205.906E-06 4.700ns 285.901E-06 423.587E-06 195.688E-06 4.800ns 271.111E-06 400.375E-06 186.157E-06 4.900ns 257.492E-06 378.696E-06 177.240E-06 5.000ns 244.949E-06 358.675E-06 168.903E-06 5.250ns 217.901E-06 314.417E-06 150.311E-06 5.500ns 195.394E-06 277.784E-06 134.689E-06 5.750ns 175.654E-06 245.534E-06 121.968E-06 6.000ns 159.531E-06 217.157E-06 111.825E-06 6.250ns 144.808E-06 191.396E-06 103.691E-06 6.500ns 130.106E-06 169.137E-06 96.788E-06 6.750ns 116.019E-06 149.355E-06 89.113E-06 7.000ns 102.975E-06 131.261E-06 80.840E-06 7.250ns 91.158E-06 115.354E-06 72.618E-06 7.500ns 80.591E-06 101.394E-06 64.881E-06 7.750ns 71.206E-06 89.164E-06 57.808E-06 8.000ns 62.903E-06 78.454E-06 51.437E-06 8.250ns 55.571E-06 69.074E-06 45.737E-06 8.500ns 49.104E-06 60.856E-06 40.657E-06 8.750ns 43.400E-06 53.653E-06 36.138E-06 9.000ns 38.371E-06 47.335E-06 32.121E-06 9.250ns 33.935E-06 41.788E-06 28.554E-06 9.500ns 26.570E-06 32.631E-06 22.573E-06 9.750ns 26.570E-06 32.631E-06 22.573E-06 | [Falling Waveform] R_fixture = 50 V_fixture = 3.3 V_fixture_min = 3.0 V_fixture_max = 3.6 | time V(typ) V(min) V(max) | 0.000s 3.300E+00 3.000E+00 3.600E+00 50.000ps 3.300E+00 3.000E+00 3.600E+00 100.000ps 3.300E+00 3.000E+00 3.600E+00 150.000ps 3.300E+00 3.000E+00 3.600E+00 200.000ps 3.300E+00 3.000E+00 3.600E+00 250.000ps 3.300E+00 3.000E+00 3.600E+00 300.000ps 3.300E+00 3.000E+00 3.600E+00 350.000ps 3.300E+00 3.000E+00 3.600E+00 400.000ps 3.300E+00 3.000E+00 3.600E+00 450.000ps 3.300E+00 3.000E+00 3.600E+00 500.000ps 3.300E+00 3.000E+00 3.600E+00 550.000ps 3.300E+00 3.000E+00 3.600E+00 600.000ps 3.300E+00 3.000E+00 3.600E+00 650.000ps 3.300E+00 3.000E+00 3.600E+00 700.000ps 3.300E+00 3.000E+00 3.600E+00 750.000ps 3.300E+00 3.000E+00 3.600E+00 800.000ps 3.300E+00 3.000E+00 3.600E+00 850.000ps 3.300E+00 3.000E+00 3.599E+00 900.000ps 3.300E+00 3.000E+00 3.604E+00 950.000ps 3.299E+00 3.000E+00 3.616E+00 1.000ns 3.299E+00 3.000E+00 3.623E+00 1.050ns 3.305E+00 3.000E+00 3.611E+00 1.100ns 3.312E+00 2.999E+00 3.570E+00 1.150ns 3.319E+00 2.999E+00 3.510E+00 1.200ns 3.319E+00 3.000E+00 3.432E+00 1.250ns 3.306E+00 3.004E+00 3.317E+00 1.300ns 3.282E+00 3.009E+00 3.203E+00 1.350ns 3.247E+00 3.014E+00 3.113E+00 1.400ns 3.204E+00 3.017E+00 3.053E+00 1.450ns 3.151E+00 3.015E+00 3.020E+00 1.500ns 3.081E+00 3.007E+00 3.003E+00 1.550ns 3.006E+00 2.993E+00 2.997E+00 1.600ns 2.945E+00 2.974E+00 2.995E+00 1.650ns 2.899E+00 2.950E+00 2.993E+00 1.700ns 2.865E+00 2.923E+00 2.991E+00 1.750ns 2.840E+00 2.891E+00 2.989E+00 1.800ns 2.823E+00 2.852E+00 2.984E+00 1.850ns 2.810E+00 2.807E+00 2.979E+00 1.900ns 2.799E+00 2.764E+00 2.972E+00 1.950ns 2.791E+00 2.727E+00 2.964E+00 2.000ns 2.783E+00 2.696E+00 2.955E+00 2.050ns 2.775E+00 2.670E+00 2.944E+00 2.100ns 2.767E+00 2.649E+00 2.933E+00 2.150ns 2.758E+00 2.631E+00 2.920E+00 2.200ns 2.748E+00 2.616E+00 2.907E+00 2.250ns 2.738E+00 2.603E+00 2.894E+00 2.300ns 2.727E+00 2.592E+00 2.880E+00 2.350ns 2.716E+00 2.581E+00 2.866E+00 2.400ns 2.706E+00 2.572E+00 2.852E+00 2.450ns 2.695E+00 2.562E+00 2.838E+00 2.500ns 2.684E+00 2.553E+00 2.824E+00 2.550ns 2.673E+00 2.544E+00 2.810E+00 2.600ns 2.662E+00 2.535E+00 2.797E+00 2.650ns 2.651E+00 2.526E+00 2.784E+00 2.700ns 2.640E+00 2.517E+00 2.770E+00 2.750ns 2.628E+00 2.508E+00 2.757E+00 2.800ns 2.617E+00 2.499E+00 2.744E+00 2.850ns 2.606E+00 2.490E+00 2.731E+00 2.900ns 2.595E+00 2.481E+00 2.719E+00 2.950ns 2.583E+00 2.471E+00 2.706E+00 3.000ns 2.572E+00 2.462E+00 2.693E+00 3.100ns 2.550E+00 2.443E+00 2.668E+00 3.200ns 2.528E+00 2.424E+00 2.644E+00 3.300ns 2.507E+00 2.406E+00 2.619E+00 3.400ns 2.486E+00 2.389E+00 2.595E+00 3.500ns 2.465E+00 2.371E+00 2.571E+00 3.600ns 2.443E+00 2.353E+00 2.548E+00 3.700ns 2.419E+00 2.335E+00 2.525E+00 3.800ns 2.393E+00 2.316E+00 2.500E+00 3.900ns 2.366E+00 2.295E+00 2.472E+00 4.000ns 2.338E+00 2.275E+00 2.440E+00 4.100ns 2.314E+00 2.254E+00 2.408E+00 4.200ns 2.294E+00 2.235E+00 2.382E+00 4.300ns 2.277E+00 2.217E+00 2.360E+00 4.400ns 2.262E+00 2.202E+00 2.343E+00 4.500ns 2.250E+00 2.189E+00 2.327E+00 4.600ns 2.239E+00 2.178E+00 2.315E+00 4.700ns 2.231E+00 2.168E+00 2.305E+00 4.800ns 2.223E+00 2.160E+00 2.297E+00 4.900ns 2.217E+00 2.153E+00 2.290E+00 5.000ns 2.211E+00 2.147E+00 2.285E+00 5.250ns 2.198E+00 2.133E+00 2.273E+00 5.500ns 2.187E+00 2.122E+00 2.264E+00 5.750ns 2.178E+00 2.114E+00 2.256E+00 6.000ns 2.170E+00 2.107E+00 2.249E+00 6.250ns 2.163E+00 2.101E+00 2.243E+00 6.500ns 2.158E+00 2.096E+00 2.237E+00 6.750ns 2.154E+00 2.093E+00 2.233E+00 7.000ns 2.150E+00 2.090E+00 2.229E+00 7.250ns 2.147E+00 2.087E+00 2.225E+00 7.500ns 2.145E+00 2.085E+00 2.222E+00 7.750ns 2.143E+00 2.084E+00 2.220E+00 8.000ns 2.142E+00 2.082E+00 2.217E+00 8.250ns 2.141E+00 2.081E+00 2.216E+00 8.500ns 2.140E+00 2.079E+00 2.214E+00 8.750ns 2.139E+00 2.078E+00 2.213E+00 9.000ns 2.138E+00 2.078E+00 2.212E+00 9.250ns 2.138E+00 2.077E+00 2.212E+00 9.500ns 2.137E+00 2.076E+00 2.211E+00 9.750ns 2.137E+00 2.076E+00 2.211E+00 | | | End [Model] AUP1T97_XGOUTN_33 | |************************************************************************ | Model AUP1T97_XGOUTN_25 |************************************************************************ | [Model] AUP1T97_XGOUTN_25 Model_type Output Polarity Non-Inverting Vmeas = 1.25V Cref = 3e-11 Rref = 1e+06 Vref = 0V C_comp 0.66pF 0.58pF 0.74pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | | Timing Thresholds | Vmeas 1.25 1.15 1.35 | | |Ambient temperature: 25 85 -40 | [Temperature Range] 30 90 -35 | [Voltage Range] 2.5 2.3 2.7 | |Process Range nominal slow fast | [Pulldown] | voltage I(typ) I(min) I(max) | -3.550E+00 -2.496E+00 -2.466E+00 -2.506E+00 -3.230E+00 -2.178E+00 -2.148E+00 -2.186E+00 -2.810E+00 -1.761E+00 -1.733E+00 -1.768E+00 -2.390E+00 -1.342E+00 -1.316E+00 -1.346E+00 -1.970E+00 -929.381E-03 -905.455E-03 -931.306E-03 -1.550E+00 -523.281E-03 -502.954E-03 -521.752E-03 -1.147E+00 -185.358E-03 -168.893E-03 -176.964E-03 -918.000E-03 -16.130E-03 -15.279E-03 -13.301E-03 -788.000E-03 -9.126E-03 -8.035E-03 -10.123E-03 -714.000E-03 -8.250E-03 -7.193E-03 -9.191E-03 -672.000E-03 -7.771E-03 -6.763E-03 -8.658E-03 -630.000E-03 -7.292E-03 -6.339E-03 -8.124E-03 -588.000E-03 -6.812E-03 -5.917E-03 -7.589E-03 -546.000E-03 -6.331E-03 -5.495E-03 -7.052E-03 -504.000E-03 -5.850E-03 -5.073E-03 -6.515E-03 -462.000E-03 -5.367E-03 -4.651E-03 -5.977E-03 -420.000E-03 -4.883E-03 -4.228E-03 -5.437E-03 -378.000E-03 -4.399E-03 -3.806E-03 -4.897E-03 -336.000E-03 -3.913E-03 -3.384E-03 -4.357E-03 -294.000E-03 -3.427E-03 -2.961E-03 -3.815E-03 -252.000E-03 -2.940E-03 -2.538E-03 -3.272E-03 -210.000E-03 -2.452E-03 -2.115E-03 -2.729E-03 -168.000E-03 -1.963E-03 -1.692E-03 -2.185E-03 -126.000E-03 -1.474E-03 -1.269E-03 -1.640E-03 -84.000E-03 -983.315E-06 -846.104E-06 -1.094E-03 -42.000E-03 -492.078E-06 -423.064E-06 -547.439E-06 0.000E+00 -21.205E-12 -457.096E-12 -220.231E-15 42.000E-03 491.263E-06 421.337E-06 547.160E-06 84.000E-03 980.023E-06 839.158E-06 1.093E-03 126.000E-03 1.466E-03 1.253E-03 1.637E-03 168.000E-03 1.950E-03 1.664E-03 2.180E-03 210.000E-03 2.431E-03 2.071E-03 2.722E-03 252.000E-03 2.909E-03 2.474E-03 3.262E-03 294.000E-03 3.385E-03 2.873E-03 3.800E-03 336.000E-03 3.858E-03 3.268E-03 4.337E-03 378.000E-03 4.328E-03 3.659E-03 4.873E-03 420.000E-03 4.795E-03 4.046E-03 5.407E-03 462.000E-03 5.259E-03 4.429E-03 5.939E-03 504.000E-03 5.720E-03 4.807E-03 6.470E-03 546.000E-03 6.178E-03 5.180E-03 6.999E-03 588.000E-03 6.633E-03 5.549E-03 7.526E-03 630.000E-03 7.084E-03 5.913E-03 8.052E-03 672.000E-03 7.532E-03 6.272E-03 8.576E-03 714.000E-03 7.977E-03 6.626E-03 9.098E-03 756.000E-03 8.418E-03 6.975E-03 9.618E-03 798.000E-03 8.855E-03 7.318E-03 10.136E-03 840.000E-03 9.289E-03 7.656E-03 10.653E-03 882.000E-03 9.719E-03 7.988E-03 11.167E-03 924.000E-03 10.145E-03 8.315E-03 11.680E-03 966.000E-03 10.567E-03 8.635E-03 12.190E-03 1.008E+00 10.985E-03 8.949E-03 12.698E-03 1.050E+00 11.399E-03 9.257E-03 13.205E-03 1.092E+00 11.808E-03 9.558E-03 13.709E-03 1.134E+00 12.213E-03 9.853E-03 14.211E-03 1.176E+00 12.613E-03 10.140E-03 14.710E-03 1.218E+00 13.009E-03 10.420E-03 15.208E-03 1.260E+00 13.399E-03 10.693E-03 15.702E-03 1.302E+00 13.785E-03 10.958E-03 16.195E-03 1.344E+00 14.166E-03 11.214E-03 16.685E-03 1.386E+00 14.541E-03 11.463E-03 17.172E-03 1.428E+00 14.911E-03 11.703E-03 17.657E-03 1.470E+00 15.275E-03 11.934E-03 18.140E-03 1.512E+00 15.634E-03 12.156E-03 18.619E-03 1.554E+00 15.986E-03 12.369E-03 19.096E-03 1.596E+00 16.333E-03 12.571E-03 19.570E-03 1.638E+00 16.673E-03 12.764E-03 20.041E-03 1.680E+00 17.006E-03 12.946E-03 20.508E-03 1.722E+00 17.332E-03 13.117E-03 20.973E-03 1.764E+00 17.652E-03 13.277E-03 21.435E-03 1.806E+00 17.964E-03 13.425E-03 21.893E-03 1.848E+00 18.268E-03 13.562E-03 22.348E-03 1.890E+00 18.565E-03 13.687E-03 22.800E-03 1.932E+00 18.853E-03 13.801E-03 23.248E-03 1.974E+00 19.133E-03 13.903E-03 23.692E-03 2.016E+00 19.404E-03 13.993E-03 24.133E-03 2.058E+00 19.666E-03 14.073E-03 24.570E-03 2.100E+00 19.919E-03 14.143E-03 25.003E-03 2.142E+00 20.161E-03 14.204E-03 25.432E-03 2.184E+00 20.394E-03 14.257E-03 25.856E-03 2.226E+00 20.615E-03 14.304E-03 26.276E-03 2.268E+00 20.826E-03 14.345E-03 26.692E-03 2.310E+00 21.026E-03 14.384E-03 27.103E-03 2.352E+00 21.213E-03 14.432E-03 27.509E-03 2.394E+00 21.389E-03 14.481E-03 27.911E-03 2.436E+00 21.552E-03 14.529E-03 28.307E-03 2.478E+00 21.703E-03 14.577E-03 28.698E-03 2.520E+00 21.855E-03 14.626E-03 29.083E-03 2.594E+00 22.150E-03 14.711E-03 29.748E-03 2.724E+00 22.668E-03 14.860E-03 30.875E-03 2.953E+00 23.581E-03 15.123E-03 32.894E-03 3.356E+00 25.188E-03 15.587E-03 36.447E-03 3.776E+00 26.862E-03 16.070E-03 40.151E-03 4.196E+00 28.536E-03 16.552E-03 43.854E-03 4.616E+00 30.210E-03 17.035E-03 47.557E-03 5.036E+00 31.885E-03 17.518E-03 51.260E-03 5.456E+00 33.559E-03 18.001E-03 54.964E-03 5.876E+00 35.233E-03 18.484E-03 58.667E-03 6.296E+00 36.907E-03 18.967E-03 62.370E-03 6.716E+00 38.581E-03 19.449E-03 66.073E-03 7.100E+00 40.112E-03 19.891E-03 69.459E-03 | [Pullup] | voltage I(typ) I(min) I(max) | -4.800E+00 14.856E-03 13.724E-03 15.794E-03 -4.389E+00 14.323E-03 13.227E-03 15.230E-03 -3.969E+00 13.790E-03 12.730E-03 14.666E-03 -3.549E+00 13.257E-03 12.233E-03 14.102E-03 -3.129E+00 12.724E-03 11.736E-03 13.538E-03 -2.709E+00 12.191E-03 11.239E-03 12.974E-03 -2.289E+00 11.658E-03 10.742E-03 12.410E-03 -1.869E+00 11.125E-03 10.245E-03 11.846E-03 -1.449E+00 10.592E-03 9.748E-03 11.282E-03 -1.029E+00 10.059E-03 9.251E-03 10.718E-03 -810.000E-03 9.526E-03 8.754E-03 10.154E-03 -714.000E-03 8.993E-03 8.257E-03 9.590E-03 -672.000E-03 8.460E-03 7.760E-03 9.026E-03 -630.000E-03 7.926E-03 7.263E-03 8.462E-03 -588.000E-03 7.394E-03 6.767E-03 7.898E-03 -546.000E-03 6.861E-03 6.272E-03 7.334E-03 -504.000E-03 6.329E-03 5.778E-03 6.769E-03 -462.000E-03 5.797E-03 5.286E-03 6.204E-03 -420.000E-03 5.266E-03 4.796E-03 5.639E-03 -378.000E-03 4.735E-03 4.307E-03 5.074E-03 -336.000E-03 4.205E-03 3.820E-03 4.509E-03 -294.000E-03 3.677E-03 3.335E-03 3.945E-03 -252.000E-03 3.149E-03 2.853E-03 3.381E-03 -210.000E-03 2.621E-03 2.372E-03 2.816E-03 -168.000E-03 2.095E-03 1.893E-03 2.253E-03 -126.000E-03 1.570E-03 1.417E-03 1.689E-03 -84.000E-03 1.046E-03 942.160E-06 1.126E-03 -42.000E-03 522.343E-06 469.956E-06 562.691E-06 0.000E+00 0.000E+00 0.000E+00 0.000E+00 42.000E-03 -521.178E-06 -467.611E-06 -562.318E-06 84.000E-03 -1.041E-03 -932.501E-06 -1.124E-03 126.000E-03 -1.558E-03 -1.395E-03 -1.684E-03 168.000E-03 -2.074E-03 -1.854E-03 -2.244E-03 210.000E-03 -2.589E-03 -2.311E-03 -2.803E-03 252.000E-03 -3.101E-03 -2.764E-03 -3.360E-03 294.000E-03 -3.612E-03 -3.215E-03 -3.917E-03 336.000E-03 -4.121E-03 -3.663E-03 -4.473E-03 378.000E-03 -4.628E-03 -4.107E-03 -5.028E-03 420.000E-03 -5.134E-03 -4.549E-03 -5.583E-03 462.000E-03 -5.637E-03 -4.987E-03 -6.136E-03 504.000E-03 -6.138E-03 -5.421E-03 -6.688E-03 546.000E-03 -6.637E-03 -5.853E-03 -7.239E-03 588.000E-03 -7.135E-03 -6.280E-03 -7.789E-03 630.000E-03 -7.630E-03 -6.704E-03 -8.339E-03 672.000E-03 -8.123E-03 -7.125E-03 -8.887E-03 714.000E-03 -8.613E-03 -7.541E-03 -9.434E-03 756.000E-03 -9.102E-03 -7.954E-03 -9.980E-03 798.000E-03 -9.588E-03 -8.362E-03 -10.525E-03 840.000E-03 -10.072E-03 -8.766E-03 -11.069E-03 882.000E-03 -10.553E-03 -9.166E-03 -11.611E-03 924.000E-03 -11.032E-03 -9.562E-03 -12.153E-03 966.000E-03 -11.509E-03 -9.953E-03 -12.693E-03 1.008E+00 -11.982E-03 -10.339E-03 -13.233E-03 1.050E+00 -12.454E-03 -10.721E-03 -13.771E-03 1.092E+00 -12.922E-03 -11.097E-03 -14.307E-03 1.134E+00 -13.388E-03 -11.469E-03 -14.843E-03 1.176E+00 -13.851E-03 -11.835E-03 -15.377E-03 1.218E+00 -14.311E-03 -12.195E-03 -15.910E-03 1.260E+00 -14.768E-03 -12.550E-03 -16.442E-03 1.302E+00 -15.222E-03 -12.900E-03 -16.973E-03 1.344E+00 -15.673E-03 -13.243E-03 -17.502E-03 1.386E+00 -16.121E-03 -13.579E-03 -18.029E-03 1.428E+00 -16.565E-03 -13.910E-03 -18.556E-03 1.470E+00 -17.007E-03 -14.233E-03 -19.080E-03 1.512E+00 -17.444E-03 -14.550E-03 -19.604E-03 1.554E+00 -17.878E-03 -14.859E-03 -20.126E-03 1.596E+00 -18.309E-03 -15.161E-03 -20.646E-03 1.638E+00 -18.735E-03 -15.455E-03 -21.165E-03 1.680E+00 -19.158E-03 -15.741E-03 -21.683E-03 1.722E+00 -19.577E-03 -16.019E-03 -22.198E-03 1.764E+00 -19.992E-03 -16.288E-03 -22.713E-03 1.806E+00 -20.402E-03 -16.548E-03 -23.225E-03 1.848E+00 -20.808E-03 -16.798E-03 -23.736E-03 1.890E+00 -21.210E-03 -17.039E-03 -24.245E-03 1.932E+00 -21.607E-03 -17.270E-03 -24.752E-03 1.974E+00 -21.999E-03 -17.490E-03 -25.258E-03 2.016E+00 -22.386E-03 -17.700E-03 -25.762E-03 2.058E+00 -22.768E-03 -17.899E-03 -26.264E-03 2.100E+00 -23.145E-03 -18.086E-03 -26.764E-03 2.142E+00 -23.516E-03 -18.263E-03 -27.262E-03 2.184E+00 -23.882E-03 -18.428E-03 -27.758E-03 2.226E+00 -24.242E-03 -18.583E-03 -28.252E-03 2.268E+00 -24.596E-03 -18.726E-03 -28.744E-03 2.310E+00 -24.943E-03 -18.859E-03 -29.234E-03 2.352E+00 -25.284E-03 -18.983E-03 -29.722E-03 2.394E+00 -25.618E-03 -19.097E-03 -30.207E-03 2.436E+00 -25.945E-03 -19.204E-03 -30.690E-03 2.478E+00 -26.265E-03 -19.303E-03 -31.171E-03 2.520E+00 -26.577E-03 -19.396E-03 -31.650E-03 2.616E+00 -27.261E-03 -19.590E-03 -32.735E-03 2.835E+00 -28.651E-03 -19.958E-03 -35.157E-03 3.255E+00 -30.571E-03 -38.779E-03 -39.566E-03 3.675E+00 -236.901E-03 -366.497E-03 -63.583E-03 4.095E+00 -608.048E-03 -769.956E-03 -423.245E-03 4.515E+00 -1.023E+00 -1.186E+00 -835.711E-03 4.935E+00 -1.444E+00 -1.606E+00 -1.257E+00 5.355E+00 -1.867E+00 -2.029E+00 -1.680E+00 5.775E+00 -2.224E+00 -2.392E+00 -2.108E+00 6.195E+00 -2.642E+00 -2.810E+00 -2.453E+00 6.250E+00 -2.697E+00 -2.864E+00 -2.507E+00 | [Ramp] | variable typ min max dV/dt_r 546.422mV/1.962ns 445.428mV/1.855ns 635.429mV/2.268ns dV/dt_f 503.457mV/2.114ns 382.910mV/2.062ns 613.177mV/2.234ns R_load = 50 | [Rising Waveform] R_fixture = 50 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | time V(typ) V(min) V(max) | 0.000s 669.524E-12 15.214E-09 6.726E-12 50.000ps -2.454E-09 9.762E-09 -1.082E-09 100.000ps -9.030E-09 -3.763E-09 -2.954E-09 150.000ps -6.315E-09 -11.709E-09 879.507E-12 200.000ps 9.077E-09 6.458E-09 4.906E-09 250.000ps 11.528E-09 28.482E-09 -94.019E-12 300.000ps 4.507E-09 33.680E-09 -1.135E-09 350.000ps 632.253E-12 29.460E-09 -294.129E-12 400.000ps 18.610E-09 34.822E-09 20.038E-09 450.000ps 59.016E-09 78.088E-09 24.577E-09 500.000ps 69.417E-09 133.021E-09 3.737E-09 550.000ps 64.458E-09 170.251E-09 16.135E-09 600.000ps 148.918E-09 230.813E-09 102.484E-09 650.000ps 880.891E-09 584.105E-09 914.492E-09 700.000ps 884.044E-09 1.357E-06 -9.422E-06 750.000ps -7.481E-06 1.141E-06 -23.502E-06 800.000ps -26.310E-06 -2.560E-06 359.372E-06 850.000ps -32.441E-06 -11.419E-06 872.752E-06 900.000ps 154.780E-06 -26.792E-06 -4.956E-03 950.000ps 729.524E-06 -42.968E-06 -10.710E-03 1.000ns 904.165E-06 -7.070E-06 -13.994E-03 1.050ns -1.361E-03 148.970E-06 -12.827E-03 1.100ns -6.968E-03 454.687E-06 7.268E-03 1.150ns -11.891E-03 751.813E-06 54.807E-03 1.200ns -15.453E-03 831.013E-06 120.863E-03 1.250ns -15.892E-03 17.916E-06 185.533E-03 1.300ns -9.021E-03 -1.927E-03 241.041E-03 1.350ns 10.082E-03 -5.198E-03 283.874E-03 1.400ns 42.383E-03 -9.221E-03 314.780E-03 1.450ns 81.858E-03 -12.850E-03 335.853E-03 1.500ns 123.940E-03 -15.498E-03 349.763E-03 1.550ns 164.156E-03 -16.123E-03 359.101E-03 1.600ns 201.509E-03 -12.008E-03 366.037E-03 1.650ns 234.904E-03 -1.085E-03 372.209E-03 1.700ns 263.505E-03 16.354E-03 378.735E-03 1.750ns 287.541E-03 37.765E-03 386.284E-03 1.800ns 307.641E-03 61.702E-03 395.168E-03 1.850ns 324.612E-03 86.640E-03 405.450E-03 1.900ns 339.273E-03 112.038E-03 417.028E-03 1.950ns 352.347E-03 137.575E-03 429.706E-03 2.000ns 364.432E-03 162.480E-03 443.531E-03 2.050ns 375.985E-03 186.152E-03 457.788E-03 2.100ns 387.335E-03 208.220E-03 472.301E-03 2.150ns 398.702E-03 228.529E-03 486.940E-03 2.200ns 410.231E-03 247.106E-03 501.619E-03 2.250ns 422.005E-03 264.089E-03 516.333E-03 2.300ns 434.060E-03 279.680E-03 531.000E-03 2.350ns 446.387E-03 294.100E-03 545.568E-03 2.400ns 458.951E-03 307.568E-03 560.006E-03 2.450ns 471.708E-03 320.281E-03 574.293E-03 2.500ns 484.606E-03 332.410E-03 588.423E-03 2.550ns 497.595E-03 344.094E-03 602.395E-03 2.600ns 510.627E-03 355.447E-03 616.214E-03 2.650ns 523.659E-03 366.553E-03 629.886E-03 2.700ns 536.650E-03 377.477E-03 643.420E-03 2.750ns 549.568E-03 388.260E-03 656.821E-03 2.800ns 562.384E-03 398.935E-03 670.096E-03 2.850ns 575.076E-03 409.526E-03 683.247E-03 2.900ns 587.623E-03 420.044E-03 696.273E-03 2.950ns 600.010E-03 430.494E-03 709.172E-03 3.000ns 612.221E-03 440.873E-03 721.938E-03 3.100ns 636.059E-03 461.380E-03 747.026E-03 3.200ns 659.023E-03 481.497E-03 771.435E-03 3.300ns 680.957E-03 501.141E-03 794.995E-03 3.400ns 701.731E-03 520.219E-03 817.477E-03 3.500ns 721.611E-03 538.623E-03 838.692E-03 3.600ns 741.095E-03 556.246E-03 859.095E-03 3.700ns 759.902E-03 573.139E-03 879.381E-03 3.800ns 777.410E-03 589.558E-03 899.300E-03 3.900ns 793.428E-03 605.571E-03 918.226E-03 4.000ns 807.925E-03 620.871E-03 935.843E-03 4.100ns 820.883E-03 634.953E-03 951.913E-03 4.200ns 832.310E-03 647.453E-03 966.338E-03 4.300ns 842.253E-03 658.327E-03 979.126E-03 4.400ns 850.787E-03 667.726E-03 990.348E-03 4.500ns 858.060E-03 675.842E-03 1.000E+00 4.600ns 864.266E-03 682.860E-03 1.008E+00 4.700ns 869.588E-03 688.950E-03 1.015E+00 4.800ns 874.169E-03 694.267E-03 1.021E+00 4.900ns 878.135E-03 698.941E-03 1.026E+00 5.000ns 881.584E-03 703.070E-03 1.029E+00 5.250ns 888.448E-03 711.481E-03 1.037E+00 5.500ns 893.460E-03 717.838E-03 1.042E+00 5.750ns 897.194E-03 722.731E-03 1.046E+00 6.000ns 900.025E-03 726.556E-03 1.049E+00 6.250ns 902.205E-03 729.585E-03 1.052E+00 6.500ns 903.908E-03 732.010E-03 1.053E+00 6.750ns 905.254E-03 733.969E-03 1.055E+00 7.000ns 906.329E-03 735.565E-03 1.056E+00 7.250ns 907.197E-03 736.874E-03 1.056E+00 7.500ns 907.903E-03 737.954E-03 1.057E+00 7.750ns 908.483E-03 738.851E-03 1.057E+00 8.000ns 908.961E-03 739.598E-03 1.058E+00 8.250ns 909.358E-03 740.223E-03 1.058E+00 8.500ns 909.689E-03 740.749E-03 1.058E+00 8.750ns 909.966E-03 741.191E-03 1.059E+00 9.000ns 910.199E-03 741.566E-03 1.059E+00 9.250ns 910.396E-03 741.882E-03 1.059E+00 9.500ns 910.703E-03 742.380E-03 1.059E+00 9.750ns 910.703E-03 742.380E-03 1.059E+00 | [Rising Waveform] R_fixture = 50 V_fixture = 2.5 V_fixture_min = 2.3 V_fixture_max = 2.7 | time V(typ) V(min) V(max) | 0.000s 1.658E+00 1.658E+00 1.677E+00 50.000ps 1.658E+00 1.658E+00 1.677E+00 100.000ps 1.658E+00 1.658E+00 1.677E+00 150.000ps 1.658E+00 1.658E+00 1.677E+00 200.000ps 1.658E+00 1.658E+00 1.677E+00 250.000ps 1.658E+00 1.658E+00 1.677E+00 300.000ps 1.658E+00 1.658E+00 1.677E+00 350.000ps 1.658E+00 1.658E+00 1.677E+00 400.000ps 1.658E+00 1.658E+00 1.677E+00 450.000ps 1.658E+00 1.658E+00 1.677E+00 500.000ps 1.658E+00 1.658E+00 1.677E+00 550.000ps 1.658E+00 1.658E+00 1.677E+00 600.000ps 1.658E+00 1.658E+00 1.677E+00 650.000ps 1.658E+00 1.658E+00 1.677E+00 700.000ps 1.658E+00 1.658E+00 1.677E+00 750.000ps 1.658E+00 1.658E+00 1.677E+00 800.000ps 1.658E+00 1.658E+00 1.677E+00 850.000ps 1.658E+00 1.658E+00 1.677E+00 900.000ps 1.659E+00 1.658E+00 1.677E+00 950.000ps 1.659E+00 1.658E+00 1.719E+00 1.000ns 1.659E+00 1.658E+00 1.873E+00 1.050ns 1.658E+00 1.658E+00 2.114E+00 1.100ns 1.670E+00 1.658E+00 2.324E+00 1.150ns 1.743E+00 1.658E+00 2.465E+00 1.200ns 1.918E+00 1.657E+00 2.546E+00 1.250ns 2.102E+00 1.657E+00 2.590E+00 1.300ns 2.242E+00 1.662E+00 2.614E+00 1.350ns 2.330E+00 1.681E+00 2.634E+00 1.400ns 2.383E+00 1.735E+00 2.651E+00 1.450ns 2.415E+00 1.841E+00 2.665E+00 1.500ns 2.435E+00 1.965E+00 2.674E+00 1.550ns 2.450E+00 2.073E+00 2.680E+00 1.600ns 2.461E+00 2.147E+00 2.684E+00 1.650ns 2.468E+00 2.194E+00 2.687E+00 1.700ns 2.474E+00 2.224E+00 2.689E+00 1.750ns 2.479E+00 2.243E+00 2.691E+00 1.800ns 2.483E+00 2.255E+00 2.692E+00 1.850ns 2.486E+00 2.264E+00 2.694E+00 1.900ns 2.488E+00 2.270E+00 2.694E+00 1.950ns 2.490E+00 2.275E+00 2.695E+00 2.000ns 2.491E+00 2.278E+00 2.696E+00 2.050ns 2.492E+00 2.281E+00 2.696E+00 2.100ns 2.493E+00 2.283E+00 2.697E+00 2.150ns 2.494E+00 2.286E+00 2.697E+00 2.200ns 2.495E+00 2.287E+00 2.697E+00 2.250ns 2.495E+00 2.289E+00 2.697E+00 2.300ns 2.496E+00 2.290E+00 2.698E+00 2.350ns 2.496E+00 2.291E+00 2.698E+00 2.400ns 2.496E+00 2.292E+00 2.698E+00 2.450ns 2.496E+00 2.293E+00 2.698E+00 2.500ns 2.497E+00 2.294E+00 2.698E+00 2.550ns 2.497E+00 2.294E+00 2.698E+00 2.600ns 2.497E+00 2.295E+00 2.698E+00 2.650ns 2.497E+00 2.295E+00 2.698E+00 2.700ns 2.497E+00 2.295E+00 2.698E+00 2.750ns 2.497E+00 2.296E+00 2.698E+00 2.800ns 2.498E+00 2.296E+00 2.698E+00 2.850ns 2.498E+00 2.296E+00 2.699E+00 2.900ns 2.498E+00 2.296E+00 2.699E+00 2.950ns 2.498E+00 2.297E+00 2.699E+00 3.000ns 2.498E+00 2.297E+00 2.699E+00 3.100ns 2.498E+00 2.297E+00 2.699E+00 3.200ns 2.498E+00 2.297E+00 2.699E+00 3.300ns 2.499E+00 2.298E+00 2.699E+00 3.400ns 2.499E+00 2.298E+00 2.699E+00 3.500ns 2.499E+00 2.298E+00 2.699E+00 3.600ns 2.499E+00 2.298E+00 2.699E+00 3.700ns 2.499E+00 2.298E+00 2.699E+00 3.800ns 2.499E+00 2.298E+00 2.699E+00 3.900ns 2.499E+00 2.299E+00 2.699E+00 4.000ns 2.499E+00 2.299E+00 2.699E+00 4.100ns 2.499E+00 2.299E+00 2.699E+00 4.200ns 2.499E+00 2.299E+00 2.699E+00 4.300ns 2.499E+00 2.299E+00 2.699E+00 4.400ns 2.499E+00 2.299E+00 2.700E+00 4.500ns 2.499E+00 2.299E+00 2.700E+00 4.600ns 2.499E+00 2.299E+00 2.700E+00 4.700ns 2.499E+00 2.299E+00 2.700E+00 4.800ns 2.500E+00 2.299E+00 2.700E+00 4.900ns 2.500E+00 2.299E+00 2.700E+00 5.000ns 2.500E+00 2.299E+00 2.700E+00 5.250ns 2.500E+00 2.300E+00 2.700E+00 5.500ns 2.500E+00 2.300E+00 2.700E+00 5.750ns 2.500E+00 2.300E+00 2.700E+00 6.000ns 2.500E+00 2.300E+00 2.700E+00 6.250ns 2.500E+00 2.300E+00 2.700E+00 6.500ns 2.500E+00 2.300E+00 2.700E+00 6.750ns 2.500E+00 2.300E+00 2.700E+00 7.000ns 2.500E+00 2.300E+00 2.700E+00 7.250ns 2.500E+00 2.300E+00 2.700E+00 7.500ns 2.500E+00 2.300E+00 2.700E+00 7.750ns 2.500E+00 2.300E+00 2.700E+00 8.000ns 2.500E+00 2.300E+00 2.700E+00 8.250ns 2.500E+00 2.300E+00 2.700E+00 8.500ns 2.500E+00 2.300E+00 2.700E+00 8.750ns 2.500E+00 2.300E+00 2.700E+00 9.000ns 2.500E+00 2.300E+00 2.700E+00 9.250ns 2.500E+00 2.300E+00 2.700E+00 9.500ns 2.500E+00 2.300E+00 2.700E+00 9.750ns 2.500E+00 2.300E+00 2.700E+00 | [Falling Waveform] R_fixture = 50 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | time V(typ) V(min) V(max) | 0.000s 911.528E-03 743.740E-03 1.060E+00 50.000ps 911.528E-03 743.740E-03 1.060E+00 100.000ps 911.528E-03 743.740E-03 1.060E+00 150.000ps 911.528E-03 743.740E-03 1.060E+00 200.000ps 911.528E-03 743.740E-03 1.060E+00 250.000ps 911.528E-03 743.740E-03 1.060E+00 300.000ps 911.528E-03 743.740E-03 1.060E+00 350.000ps 911.528E-03 743.740E-03 1.060E+00 400.000ps 911.528E-03 743.740E-03 1.060E+00 450.000ps 911.528E-03 743.740E-03 1.060E+00 500.000ps 911.528E-03 743.740E-03 1.060E+00 550.000ps 911.528E-03 743.740E-03 1.060E+00 600.000ps 911.527E-03 743.740E-03 1.060E+00 650.000ps 911.529E-03 743.740E-03 1.060E+00 700.000ps 911.536E-03 743.741E-03 1.060E+00 750.000ps 911.545E-03 743.745E-03 1.059E+00 800.000ps 911.451E-03 743.751E-03 1.061E+00 850.000ps 911.252E-03 743.748E-03 1.060E+00 900.000ps 911.218E-03 743.712E-03 1.036E+00 950.000ps 912.631E-03 743.634E-03 975.676E-03 1.000ns 912.656E-03 743.521E-03 833.164E-03 1.050ns 902.936E-03 743.514E-03 607.858E-03 1.100ns 878.826E-03 743.819E-03 395.800E-03 1.150ns 827.796E-03 744.879E-03 218.075E-03 1.200ns 724.875E-03 746.187E-03 102.283E-03 1.250ns 578.303E-03 744.883E-03 54.330E-03 1.300ns 431.857E-03 737.962E-03 35.807E-03 1.350ns 296.414E-03 722.238E-03 26.549E-03 1.400ns 183.912E-03 693.052E-03 21.115E-03 1.450ns 106.279E-03 641.207E-03 16.994E-03 1.500ns 62.911E-03 565.250E-03 13.579E-03 1.550ns 41.426E-03 475.714E-03 10.640E-03 1.600ns 30.259E-03 383.083E-03 8.329E-03 1.650ns 23.422E-03 296.131E-03 6.553E-03 1.700ns 18.641E-03 216.438E-03 5.218E-03 1.750ns 15.132E-03 149.150E-03 4.214E-03 1.800ns 12.434E-03 99.582E-03 3.449E-03 1.850ns 10.282E-03 65.874E-03 2.862E-03 1.900ns 8.535E-03 44.437E-03 2.405E-03 1.950ns 7.112E-03 31.670E-03 2.049E-03 2.000ns 5.959E-03 24.087E-03 1.766E-03 2.050ns 5.027E-03 19.248E-03 1.543E-03 2.100ns 4.276E-03 15.916E-03 1.365E-03 2.150ns 3.672E-03 13.426E-03 1.225E-03 2.200ns 3.186E-03 11.474E-03 1.110E-03 2.250ns 2.795E-03 9.891E-03 1.014E-03 2.300ns 2.474E-03 8.573E-03 932.427E-06 2.350ns 2.206E-03 7.459E-03 861.961E-06 2.400ns 1.982E-03 6.511E-03 800.676E-06 2.450ns 1.792E-03 5.699E-03 747.122E-06 2.500ns 1.630E-03 5.001E-03 699.810E-06 2.550ns 1.491E-03 4.401E-03 657.850E-06 2.600ns 1.372E-03 3.887E-03 620.291E-06 2.650ns 1.268E-03 3.448E-03 586.559E-06 2.700ns 1.176E-03 3.073E-03 556.030E-06 2.750ns 1.096E-03 2.753E-03 528.313E-06 2.800ns 1.025E-03 2.480E-03 502.992E-06 2.850ns 961.586E-06 2.246E-03 479.786E-06 2.900ns 904.645E-06 2.046E-03 458.417E-06 2.950ns 853.434E-06 1.874E-03 438.673E-06 3.000ns 806.930E-06 1.725E-03 420.369E-06 3.100ns 725.910E-06 1.483E-03 387.403E-06 3.200ns 657.789E-06 1.297E-03 358.593E-06 3.300ns 599.783E-06 1.152E-03 333.151E-06 3.400ns 549.716E-06 1.035E-03 310.508E-06 3.500ns 506.190E-06 938.811E-06 290.199E-06 3.600ns 467.912E-06 857.900E-06 271.889E-06 3.700ns 434.187E-06 788.242E-06 255.279E-06 3.800ns 404.144E-06 727.341E-06 240.165E-06 3.900ns 377.467E-06 673.132E-06 226.341E-06 4.000ns 353.499E-06 624.452E-06 213.683E-06 4.100ns 332.131E-06 580.136E-06 202.044E-06 4.200ns 312.793E-06 539.713E-06 191.353E-06 4.300ns 295.424E-06 502.575E-06 181.505E-06 4.400ns 279.410E-06 468.636E-06 172.471E-06 4.500ns 264.745E-06 437.486E-06 164.179E-06 4.600ns 251.140E-06 409.096E-06 156.625E-06 4.700ns 239.064E-06 383.031E-06 149.746E-06 4.800ns 227.977E-06 359.241E-06 143.513E-06 4.900ns 217.477E-06 337.300E-06 137.792E-06 5.000ns 207.168E-06 317.184E-06 132.516E-06 5.250ns 183.543E-06 273.108E-06 121.247E-06 5.500ns 162.482E-06 236.286E-06 111.634E-06 5.750ns 143.590E-06 205.082E-06 101.820E-06 6.000ns 126.694E-06 179.338E-06 91.748E-06 6.250ns 111.685E-06 157.071E-06 82.039E-06 6.500ns 98.425E-06 137.047E-06 73.078E-06 6.750ns 86.748E-06 119.798E-06 64.981E-06 7.000ns 76.483E-06 104.874E-06 57.739E-06 7.250ns 67.462E-06 91.935E-06 51.291E-06 7.500ns 59.809E-06 80.694E-06 45.563E-06 7.750ns 53.015E-06 70.908E-06 40.479E-06 8.000ns 46.812E-06 62.375E-06 35.968E-06 8.250ns 41.366E-06 54.920E-06 31.967E-06 8.500ns 36.570E-06 48.398E-06 28.416E-06 8.750ns 32.344E-06 42.685E-06 25.266E-06 9.000ns 28.617E-06 37.673E-06 22.469E-06 9.250ns 25.329E-06 33.271E-06 19.986E-06 9.500ns 19.860E-06 25.995E-06 15.822E-06 9.750ns 19.860E-06 25.995E-06 15.822E-06 | [Falling Waveform] R_fixture = 50 V_fixture = 2.5 V_fixture_min = 2.3 V_fixture_max = 2.7 | time V(typ) V(min) V(max) | 0.000s 2.500E+00 2.300E+00 2.700E+00 50.000ps 2.500E+00 2.300E+00 2.700E+00 100.000ps 2.500E+00 2.300E+00 2.700E+00 150.000ps 2.500E+00 2.300E+00 2.700E+00 200.000ps 2.500E+00 2.300E+00 2.700E+00 250.000ps 2.500E+00 2.300E+00 2.700E+00 300.000ps 2.500E+00 2.300E+00 2.700E+00 350.000ps 2.500E+00 2.300E+00 2.700E+00 400.000ps 2.500E+00 2.300E+00 2.700E+00 450.000ps 2.500E+00 2.300E+00 2.700E+00 500.000ps 2.500E+00 2.300E+00 2.700E+00 550.000ps 2.500E+00 2.300E+00 2.700E+00 600.000ps 2.500E+00 2.300E+00 2.700E+00 650.000ps 2.500E+00 2.300E+00 2.700E+00 700.000ps 2.500E+00 2.300E+00 2.700E+00 750.000ps 2.500E+00 2.300E+00 2.699E+00 800.000ps 2.500E+00 2.300E+00 2.701E+00 850.000ps 2.500E+00 2.300E+00 2.710E+00 900.000ps 2.499E+00 2.300E+00 2.716E+00 950.000ps 2.500E+00 2.300E+00 2.717E+00 1.000ns 2.504E+00 2.300E+00 2.704E+00 1.050ns 2.509E+00 2.300E+00 2.675E+00 1.100ns 2.513E+00 2.299E+00 2.630E+00 1.150ns 2.516E+00 2.299E+00 2.564E+00 1.200ns 2.512E+00 2.300E+00 2.480E+00 1.250ns 2.502E+00 2.302E+00 2.412E+00 1.300ns 2.484E+00 2.305E+00 2.358E+00 1.350ns 2.461E+00 2.308E+00 2.320E+00 1.400ns 2.431E+00 2.311E+00 2.291E+00 1.450ns 2.392E+00 2.312E+00 2.272E+00 1.500ns 2.345E+00 2.312E+00 2.262E+00 1.550ns 2.301E+00 2.307E+00 2.256E+00 1.600ns 2.267E+00 2.300E+00 2.253E+00 1.650ns 2.238E+00 2.290E+00 2.250E+00 1.700ns 2.214E+00 2.278E+00 2.246E+00 1.750ns 2.192E+00 2.263E+00 2.241E+00 1.800ns 2.174E+00 2.245E+00 2.234E+00 1.850ns 2.159E+00 2.224E+00 2.226E+00 1.900ns 2.148E+00 2.198E+00 2.217E+00 1.950ns 2.138E+00 2.171E+00 2.208E+00 2.000ns 2.129E+00 2.148E+00 2.198E+00 2.050ns 2.121E+00 2.127E+00 2.188E+00 2.100ns 2.113E+00 2.108E+00 2.178E+00 2.150ns 2.105E+00 2.090E+00 2.168E+00 2.200ns 2.098E+00 2.073E+00 2.157E+00 2.250ns 2.090E+00 2.059E+00 2.146E+00 2.300ns 2.082E+00 2.046E+00 2.136E+00 2.350ns 2.074E+00 2.034E+00 2.125E+00 2.400ns 2.065E+00 2.023E+00 2.114E+00 2.450ns 2.057E+00 2.014E+00 2.103E+00 2.500ns 2.048E+00 2.005E+00 2.092E+00 2.550ns 2.039E+00 1.997E+00 2.081E+00 2.600ns 2.030E+00 1.989E+00 2.070E+00 2.650ns 2.021E+00 1.982E+00 2.060E+00 2.700ns 2.011E+00 1.975E+00 2.049E+00 2.750ns 2.002E+00 1.967E+00 2.038E+00 2.800ns 1.993E+00 1.960E+00 2.028E+00 2.850ns 1.984E+00 1.954E+00 2.018E+00 2.900ns 1.975E+00 1.947E+00 2.007E+00 2.950ns 1.967E+00 1.940E+00 1.997E+00 3.000ns 1.958E+00 1.933E+00 1.987E+00 3.100ns 1.940E+00 1.920E+00 1.966E+00 3.200ns 1.922E+00 1.906E+00 1.944E+00 3.300ns 1.903E+00 1.893E+00 1.919E+00 3.400ns 1.881E+00 1.879E+00 1.890E+00 3.500ns 1.858E+00 1.865E+00 1.859E+00 3.600ns 1.835E+00 1.850E+00 1.831E+00 3.700ns 1.813E+00 1.835E+00 1.809E+00 3.800ns 1.794E+00 1.820E+00 1.792E+00 3.900ns 1.777E+00 1.805E+00 1.777E+00 4.000ns 1.763E+00 1.791E+00 1.765E+00 4.100ns 1.751E+00 1.778E+00 1.755E+00 4.200ns 1.741E+00 1.765E+00 1.746E+00 4.300ns 1.732E+00 1.755E+00 1.739E+00 4.400ns 1.725E+00 1.745E+00 1.733E+00 4.500ns 1.719E+00 1.737E+00 1.729E+00 4.600ns 1.714E+00 1.729E+00 1.724E+00 4.700ns 1.709E+00 1.723E+00 1.721E+00 4.800ns 1.705E+00 1.717E+00 1.717E+00 4.900ns 1.701E+00 1.713E+00 1.714E+00 5.000ns 1.698E+00 1.708E+00 1.711E+00 5.250ns 1.690E+00 1.700E+00 1.705E+00 5.500ns 1.685E+00 1.693E+00 1.700E+00 5.750ns 1.680E+00 1.688E+00 1.695E+00 6.000ns 1.677E+00 1.684E+00 1.691E+00 6.250ns 1.674E+00 1.681E+00 1.689E+00 6.500ns 1.672E+00 1.678E+00 1.686E+00 6.750ns 1.670E+00 1.675E+00 1.684E+00 7.000ns 1.668E+00 1.673E+00 1.683E+00 7.250ns 1.667E+00 1.671E+00 1.682E+00 7.500ns 1.666E+00 1.670E+00 1.681E+00 7.750ns 1.665E+00 1.668E+00 1.681E+00 8.000ns 1.664E+00 1.667E+00 1.680E+00 8.250ns 1.664E+00 1.666E+00 1.680E+00 8.500ns 1.663E+00 1.665E+00 1.679E+00 8.750ns 1.662E+00 1.664E+00 1.679E+00 9.000ns 1.662E+00 1.664E+00 1.679E+00 9.250ns 1.662E+00 1.663E+00 1.678E+00 9.500ns 1.661E+00 1.662E+00 1.678E+00 9.750ns 1.661E+00 1.662E+00 1.678E+00 | | | End [Model] AUP1T97_XGOUTN_25 | | [END]