| *************************************************** | Philips Semiconductors Inc. | Logic Products Group | | IBIS model of ALVC162835A | 18-bit universal bus driver with 5V tolerant | inputs and 30 Ohm termination resistors (3-State) | TSSOP 56-pin Package | *************************************************** | [IBIS Ver] 2.1 [File Name] alv2835a.ibs [File Rev] 2.0 [Date] 26-June-2000 [Source] File created from simulations by GC Philips Semiconductors Albuquerque | [Disclaimer] (C) Copyright 2000 Philips Semiconductors All rights reserved Philips Semiconductors warrants and represents that the IBIS model identified herein is owned by Philips Semiconductors (PHILIPS). The model provided is not warranted as fully representing all of the operating characteristics and specifications of the semiconductor products to which the model relates. Moreover, unless there is a signed, written agreement to the contrary, this IBIS model is furnished on an "as is" basis without support or warranty of any kind, either expressed or implied, regarding the use thereof, and PHILIPS specifically disclaims all implied warranties of merchantability and fitness of the model for any purpose. PHILIPS does not assume any liability arising out of the application or use of this IBIS model including infringement of patents and copyrights, nor does PHILIPS convey any license under its patents and copyrights or the rights of others. PHILIPS provides IBIS models as a service to our customers. You and your company shall not distribute, convey, sell, or give these models to anyone else without receiving prior written permission from PHILIPS. PHILIPS reserves the right to make changes without notice to these IBIS models to improve reliability, function, or design. Please be aware that your receipt and subsequent use of the IBIS information provided shall serve as acceptance of the terms and conditions of this agreement. If you do not accept these terms, you should return or destroy the IBIS models and any other accompanying information immediately. | [Component] ALVC162835A [Manufacturer] Philips Semiconductors Inc. | [Package] | typ min max R_pkg 75.2mO 58.5mO 91.8mO L_pkg 5.35nH 3.09nH 7.61nH C_pkg 0.809pF 0.429pF 1.189pF | | [Pin] signal_name model_name R_pin L_pin C_pin 1 NC NC 83.3mO 7.61nH 1.008pF 2 NC NC 84.3mO 7.08nH 1.189pF 3 Y0 ALVC_OUT2 85.6mO 6.49nH 1.083pF 4 GND GND 86.7mO 5.96nH 0.966pF 5 Y1 ALVC_OUT2 89.2mO 5.38nH 0.868pF 6 Y2 ALVC_OUT2 91.4mO 4.93nH 0.821pF 7 VCC POWER 87.3mO 4.50nH 0.757pF 8 Y3 ALVC_OUT2 91.8mO 4.27nH 0.707pF 9 Y4 ALVC_OUT2 80.8mO 3.91nH 0.652pF 10 Y5 ALVC_OUT2 72.3mO 3.69nH 0.635pF 11 GND GND 65.9mO 3.46nH 0.623pF 12 Y6 ALVC_OUT2 62.8mO 3.30nH 0.590pF 13 Y7 ALVC_OUT2 60.3mO 3.15nH 0.554pF 14 Y8 ALVC_OUT2 58.5mO 3.09nH 0.541pF 15 Y9 ALVC_OUT2 58.5mO 3.09nH 0.429pF 16 Y10 ALVC_OUT2 60.3mO 3.15nH 0.432pF 17 Y11 ALVC_OUT2 62.8mO 3.30nH 0.565pF 18 GND GND 65.9mO 3.46nH 0.603pF 19 Y12 ALVC_OUT2 72.3mO 3.69nH 0.639pF 20 Y13 ALVC_OUT2 80.8mO 3.91nH 0.642pF 21 Y14 ALVC_OUT2 91.8mO 4.27nH 0.669pF 22 VCC POWER 87.3mO 4.50nH 0.730pF 23 Y15 ALVC_OUT2 91.4mO 4.93nH 0.787pF 24 Y16 ALVC_OUT2 89.2mO 5.38nH 0.861pF 25 GND GND 86.7mO 5.96nH 0.922pF 26 Y17 ALVC_OUT2 85.6mO 6.49nH 1.014pF 27 OE# ALVC_EN 84.3mO 7.08nH 1.141pF 28 LE NC 83.3mO 7.61nH 1.268pF 29 GND GND 83.3mO 7.61nH 1.310pF 30 CP ALVC_CLK 84.3mO 7.08nH 1.189pF 31 A17 ALVC_IN 85.6mO 6.49nH 1.083pF 32 GND GND 86.7mO 5.96nH 0.966pF 33 A16 ALVC_IN 89.2mO 5.38nH 0.868pF 34 A15 ALVC_IN 91.4mO 4.93nH 0.821pF 35 VCC POWER 87.3mO 4.50nH 0.757pF 36 A14 ALVC_IN 91.8mO 4.27nH 0.707pF 37 A13 ALVC_IN 80.8mO 3.91nH 0.652pF 38 A12 ALVC_IN 72.3mO 3.69nH 0.635pF 39 GND GND 65.9mO 3.46nH 0.623pF 40 A11 ALVC_IN 62.8mO 3.30nH 0.590pF 41 A10 ALVC_IN 60.3mO 3.15nH 0.554pF 42 A9 ALVC_IN 58.5mO 3.09nH 0.541pF 43 A8 ALVC_IN 58.5mO 3.09nH 0.429pF 44 A7 ALVC_IN 60.3mO 3.15nH 0.432pF 45 A6 ALVC_IN 62.8mO 3.30nH 0.565pF 46 GND GND 65.9mO 3.46nH 0.603pF 47 A5 ALVC_IN 72.3mO 3.69nH 0.639pF 48 A4 ALVC_IN 80.8mO 3.91nH 0.642pF 49 A3 ALVC_IN 91.8mO 4.27nH 0.669pF 50 VCC POWER 87.3mO 4.50nH 0.730pF 51 A2 ALVC_IN 91.4mO 4.93nH 0.787pF 52 A1 ALVC_IN 89.2mO 5.38nH 0.861pF 53 GND GND 86.7mO 5.96nH 0.922pF 54 A0 ALVC_IN 85.6mO 6.49nH 1.014pF 55 NC NC 84.3mO 7.08nH 1.141pF 56 GND GND 83.3mO 7.61nH 1.268pF | |************************************************************************ | Model ALVC_OUT2 |************************************************************************ | [Model] ALVC_OUT2 Model_type 3-state Polarity Non-Inverting Enable Active-Low Vmeas = 1.5000V Cref = 50.0000pF Rref = 0.5000k C_comp 5.0000pF 5.0000pF 5.0000pF | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [Pulldown] | voltage I(typ) I(min) I(max) | -3.3000 0.000A 0.000A 0.000A -3.1000 0.000A 0.000A 0.000A -2.9000 -1.0000mA 0.000A 0.000A -2.7000 0.000A -1.0000mA 0.000A -2.5000 -1.0000mA -1.0000mA -1.0000mA -2.3000 -1.0000mA -1.0000mA -1.0000mA -2.1000 0.000A 0.000A -1.0000mA -1.9000 -1.0000mA -1.0000mA -1.0000mA -1.7000 -1.0000mA -1.0000mA -1.0000mA -1.5000 -1.0000mA -1.0000mA -1.0000mA -1.0000 -12.7430mA -7.1010mA -24.2810mA -0.9000 -24.0310mA -15.3780mA -27.1860mA -0.8000 -23.8230mA -20.9330mA -25.3310mA -0.7000 -21.7150mA -20.0180mA -23.0780mA -0.6000 -19.1916mA -17.8053mA -20.3427mA -0.5000 -16.2970mA -15.1856mA -17.1472mA -0.4000 -13.1342mA -12.3043mA -13.7480mA -0.3000 -9.8705mA -9.2709mA -10.3180mA -0.2000 -6.5850mA -6.1893mA -6.8820mA -0.1000 -3.2940mA -3.0950mA -3.4420mA 0.0000 95.0000fA 7.0000pA 1.5650fA 0.1000 3.2890mA 3.0860mA 3.4400mA 0.2000 6.5670mA 6.1550mA 6.8740mA 0.3000 9.8300mA 9.2050mA 10.3000mA 0.4000 13.0780mA 12.2330mA 13.7170mA 0.5000 16.3090mA 15.2380mA 17.1260mA 0.6000 19.5250mA 18.2200mA 20.5250mA 0.7000 22.7220mA 21.1770mA 23.9150mA 0.8000 25.9020mA 24.1070mA 27.2950mA 0.9000 29.0620mA 27.0110mA 30.6650mA 1.0000 32.2030mA 29.8860mA 34.0240mA 1.1000 35.3240mA 32.7310mA 37.3720mA 1.2000 38.4230mA 35.5450mA 40.7090mA 1.3000 41.5000mA 38.3260mA 44.0350mA 1.4000 44.5530mA 41.0720mA 47.3480mA 1.5000 47.5830mA 43.7820mA 50.6490mA 1.6000 50.5870mA 46.4540mA 53.9380mA 1.7000 53.5650mA 49.0850mA 57.2130mA 1.8000 56.5150mA 51.6730mA 60.4740mA 1.9000 59.4360mA 54.2160mA 63.7210mA 2.0000 62.3270mA 56.7110mA 66.9530mA 2.1000 65.1860mA 59.1550mA 70.1700mA 2.2000 68.0110mA 61.5440mA 73.3710mA 2.3000 70.8010mA 63.8750mA 76.5550mA 2.4000 73.5540mA 66.1430mA 79.7220mA 2.5000 76.2670mA 68.3450mA 82.8710mA 2.6000 78.9390mA 70.4740mA 86.0020mA 2.7000 81.5660mA 72.5250mA 89.1130mA 2.8000 84.1470mA 74.4910mA 92.2050mA 2.9000 86.6770mA 76.3650mA 95.2740mA 3.0000 89.1540mA 78.1380mA 98.3220mA 3.1000 91.5740mA 79.8000mA 0.1013A 3.2000 93.9320mA 81.3391mA 0.1043A 3.3000 96.2230mA 82.7411mA 0.1073A 3.4000 98.4440mA 84.1130mA 0.1103A 3.5000 0.1006A 85.4370mA 0.1132A 3.6000 0.1026A 86.8200mA 0.1161A 3.7000 0.1046A 88.3950mA 0.1189A 3.8000 0.1066A 90.7480mA 0.1218A 3.9000 0.1088A 94.3650mA 0.1246A 4.0000 0.1111A 98.6780mA 0.1273A 4.1000 0.1137A 0.1033A 0.1301A 4.2000 0.1167A 0.1080A 0.1330A 4.3000 0.1210A 0.1128A 0.1363A 4.5000 0.1309A 0.1226A 0.1438A 4.7000 0.1410A 0.1325A 0.1530A 4.9000 0.1509A 0.1425A 0.1652A 5.1000 0.1607A 0.1524A 0.1780A 5.3000 0.1705A 0.1625A 0.1907A 5.5000 0.1803A 0.1725A 0.2030A 5.7000 0.1901A 0.1826A 0.2148A 5.9000 0.1999A 0.1926A 0.2260A 6.1000 0.2097A 0.2027A 0.2365A 6.6000 0.2343A 0.2281A 0.2611A | [Pullup] | voltage I(typ) I(min) I(max) | -3.3000 1.8270mA 1.2210mA 7.3410mA -3.1000 2.2070mA 1.3800mA 9.6580mA -2.9000 2.8150mA 1.5890mA 11.9650mA -2.7000 3.9220mA 1.8760mA 14.2500mA -2.5000 5.9970mA 2.2950mA 16.5130mA -2.3000 8.7990mA 2.9710mA 18.7470mA -2.1000 11.7170mA 4.2020mA 20.9430mA -1.9000 14.6010mA 6.5170mA 23.0920mA -1.7000 17.4220mA 9.7130mA 25.1690mA -1.5000 20.1420mA 13.0390mA 27.1120mA -1.0000 25.4540mA 20.3770mA 28.9230mA -0.9000 25.3170mA 21.2680mA 27.2870mA -0.8000 23.8770mA 21.4120mA 25.2890mA -0.7000 21.6750mA 20.1700mA 22.9750mA -0.6000 19.1140mA 17.8947mA 20.2482mA -0.5000 16.2244mA 15.2331mA 17.0986mA -0.4000 13.0866mA 12.3393mA 13.7182mA -0.3000 9.8351mA 9.3021mA 10.2889mA -0.2000 6.5539mA 6.2101mA 6.8580mA -0.1000 3.2740mA 3.1010mA 3.4280mA 0.0000 -81.0000fA -5.0000pA -3.4690fA 0.1000 -3.2650mA -3.0860mA -3.4220mA 0.2000 -6.5140mA -6.1500mA -6.8360mA 0.3000 -9.7490mA -9.1920mA -10.2390mA 0.4000 -12.9670mA -12.2110mA -13.6340mA 0.5000 -16.1700mA -15.2060mA -17.0180mA 0.6000 -19.3550mA -18.1760mA -20.3920mA 0.7000 -22.5230mA -21.1200mA -23.7550mA 0.8000 -25.6730mA -24.0370mA -27.1080mA 0.9000 -28.8040mA -26.9250mA -30.4500mA 1.0000 -31.9160mA -29.7840mA -33.7810mA 1.1000 -35.0080mA -32.6120mA -37.0990mA 1.2000 -38.0790mA -35.4080mA -40.4060mA 1.3000 -41.1280mA -38.1700mA -43.7010mA 1.4000 -44.1550mA -40.8970mA -46.9830mA 1.5000 -47.1590mA -43.5870mA -50.2520mA 1.6000 -50.1390mA -46.2380mA -53.5070mA 1.7000 -53.0940mA -48.8480mA -56.7490mA 1.8000 -56.0230mA -51.4160mA -59.9760mA 1.9000 -58.9250mA -53.9380mA -63.1880mA 2.0000 -61.7980mA -56.4130mA -66.3860mA 2.1000 -64.6420mA -58.8370mA -69.5680mA 2.2000 -67.4550mA -61.2080mA -72.7330mA 2.3000 -70.2350mA -63.5220mA -75.8820mA 2.4000 -72.9820mA -65.7770mA -79.0140mA 2.5000 -75.6930mA -67.9680mA -82.1270mA 2.6000 -78.3670mA -70.0910mA -85.2230mA 2.7000 -81.0020mA -72.1420mA -88.2990mA 2.8000 -83.5960mA -74.1170mA -91.3550mA 2.9000 -86.1460mA -76.0110mA -94.3900mA 3.0000 -88.6500mA -77.8180mA -97.4040mA 3.1000 -91.1060mA -79.5360mA -0.1004A 3.2000 -93.5110mA -81.1600mA -0.1034A 3.3000 -95.8610mA -82.6980mA -0.1063A 3.4000 -98.1540mA -84.1920mA -0.1092A 3.5000 -0.1004A -85.7710mA -0.1121A 3.6000 -0.1026A -87.6060mA -0.1150A 3.7000 -0.1047A -90.0720mA -0.1178A 3.8000 -0.1068A -98.7140mA -0.1206A 3.9000 -0.1092A -0.2027A -0.1234A 4.0000 -0.1120A -0.6785A -0.1261A 4.1000 -0.1156A -1.4240A -0.1289A 4.2000 -0.1293A -2.2710A -0.1318A 4.3000 -0.3402A -3.1650A -0.1353A 4.5000 -1.8130A -5.0180A -0.1444A 4.7000 -3.6260A -6.9180A -0.5735A 4.9000 -5.5150A -8.8410A -2.2510A 5.1000 -7.4370A -10.7790A -4.1230A 5.3000 -9.3760A -12.7270A -6.0430A 5.5000 -11.3270A -14.6830A -7.9860A 5.7000 -13.2860A -16.6440A -9.9410A 5.9000 -15.2500A -18.6090A -11.9050A 6.1000 -17.2180A -20.5780A -13.8730A 6.6000 -22.1530A -25.5120A -18.8120A | [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -22.1520A -22.5490A -21.7810A -3.2000 -21.1640A -21.5620A -20.7900A -3.1000 -20.1760A -20.5770A -19.8000A -3.0000 -19.1890A -19.5920A -18.8100A -2.9000 -18.2020A -18.6080A -17.8210A -2.8000 -17.2170A -17.6250A -16.8320A -2.7000 -16.2320A -16.6420A -15.8450A -2.6000 -15.2480A -15.6610A -14.8580A -2.5000 -14.2650A -14.6810A -13.8710A -2.4000 -13.2830A -13.7020A -12.8860A -2.3000 -12.3030A -12.7250A -11.9020A -2.2000 -11.3240A -11.7500A -10.9190A -2.1000 -10.3480A -10.7770A -9.9380A -2.0000 -9.3730A -9.8060A -8.9590A -1.9000 -8.4010A -8.8380A -7.9820A -1.8000 -7.4330A -7.8740A -7.0090A -1.7000 -6.4680A -6.9140A -6.0390A -1.6000 -5.5100A -5.9600A -5.0740A -1.5000 -4.5590A -5.0130A -4.1160A -1.4000 -3.6180A -4.0770A -3.1690A -1.3000 -2.6940A -3.1560A -2.2390A -1.2000 -1.7980A -2.2600A -1.3420A -1.1000 -0.9605A -1.4070A -0.5306A -1.0000 -0.2812A -0.6481A -47.7760mA -0.9000 -20.9230mA -0.1378A -5.6650mA -0.8000 -3.6090mA -11.8570mA -2.9810mA -0.7000 -1.6890mA -2.3980mA -1.2730mA -0.6000 -0.6634mA -0.9757mA -0.3333mA -0.5000 -0.1680mA -0.3524mA -37.7980uA -0.4000 -23.8010uA -86.6820uA -1.9860uA -0.3000 -1.5450uA -14.1270uA -22.1720nA -0.2000 -30.0690nA -0.7433uA -0.1605nA -0.1000 -0.5297nA -23.5210nA -1.5390pA 0.0000 -28.7300pA -2.2920nA -0.4505pA 0.1000 -19.3310pA -1.6190nA -0.4247pA 0.2000 -17.9910pA -1.5200nA -0.4068pA 0.3000 -16.8150pA -1.4430nA -0.3888pA 0.4000 -15.6540pA -1.3670nA -0.3705pA 0.5000 -14.5040pA -1.2920nA -0.3525pA 0.6000 -13.3680pA -1.2180nA -0.3343pA 0.7000 -12.2450pA -1.1440nA -0.3168pA 0.8000 -11.1330pA -1.0720nA -0.2987pA 0.9000 -10.0330pA -0.9998nA -0.2807pA 1.0000 -8.9440pA -0.9285nA -0.2640pA 1.1000 -7.8640pA -0.8579nA -0.2448pA 1.2000 -6.7890pA -0.7877nA -0.2269pA 1.3000 -5.7250pA -0.7181nA -0.2089pA 1.4000 -4.6620pA -0.6490nA -0.1910pA 1.5000 -3.6080pA -0.5803nA -0.1731pA 1.6000 -2.5580pA -0.5119nA -0.1552pA 1.7000 -1.5070pA -0.4439nA -0.1374pA 1.8000 -0.4614pA -0.3762nA -0.1196pA 1.9000 0.5885pA -0.3086nA -0.1019pA 2.0000 1.6370pA -0.2413nA -84.1870fA 2.1000 2.6930pA -0.1740nA -66.5450fA 2.2000 3.7490pA -0.1069nA -45.0530fA 2.3000 4.8090pA -39.7220pA -27.3560fA 2.4000 5.8780pA 27.4010pA -9.7310fA 2.5000 6.9510pA 94.5380pA 7.8160fA 2.6000 8.0290pA 0.1617nA 25.2750fA 2.7000 9.1270pA 0.2288nA 43.8300fA 2.8000 10.2290pA 0.2969nA 59.3470fA 2.9000 11.3480pA 0.4010nA 82.8420fA 3.0000 12.4790pA 1.4490nA 98.1770fA 3.1000 13.6210pA 48.3540nA 0.1192pA 3.2000 14.9510pA 1.9010uA 0.1432pA 3.3000 25.4810pA 29.8760uA 0.1567pA | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.1143A 0.1217A 0.1054A -3.2000 0.1095A 0.1168A 0.1009A -3.1000 0.1047A 0.1118A 96.3600mA -3.0000 99.9500mA 0.1069A 91.8200mA -2.9000 95.1850mA 0.1020A 87.2830mA -2.8000 90.4240mA 97.0690mA 82.7490mA -2.7000 85.6660mA 92.1520mA 78.2190mA -2.6000 80.9130mA 87.2410mA 73.6920mA -2.5000 76.1640mA 82.3350mA 69.1690mA -2.4000 71.4210mA 77.4340mA 64.6510mA -2.3000 66.6850mA 72.5400mA 60.1390mA -2.2000 61.9550mA 67.6540mA 55.6340mA -2.1000 57.2330mA 62.7770mA 51.1370mA -2.0000 52.5220mA 57.9090mA 46.6490mA -1.9000 47.8220mA 53.0540mA 42.1730mA -1.8000 43.1370mA 48.2120mA 37.7120mA -1.7000 38.4690mA 43.3880mA 33.2700mA -1.6000 33.8240mA 38.5850mA 28.8540mA -1.5000 29.2090mA 33.8090mA 24.4740mA -1.4000 24.6350mA 29.0690mA 20.1490mA -1.3000 20.1200mA 24.3760mA 15.9140mA -1.2000 15.6970mA 19.7520mA 11.8490mA -1.1000 11.4340mA 15.2320mA 8.1760mA -1.0000 7.4950mA 10.8860mA 5.4340mA -0.9000 4.3220mA 6.8760mA 3.6280mA -0.8000 2.4530mA 3.6100mA 2.1840mA -0.7000 1.3480mA 1.7190mA 1.0580mA -0.6000 0.6070mA 0.8473mA 0.3468mA -0.5000 0.1976mA 0.3649mA 59.4330uA -0.4000 41.4290uA 0.1217mA 4.8380uA -0.3000 3.8500uA 29.8760uA 54.0320nA -0.2000 69.6730nA 1.9010uA 0.2732nA -0.1000 0.8859nA 48.3540nA 1.3140pA 0.0000 25.4800pA 1.4490nA 0.2138pA | [Ramp] | variable typ min max dV/dt_r 1.8654/0.1495n 1.6902/0.1884n 2.0406/0.1351n dV/dt_f 1.8663/0.2976n 1.6902/0.2965n 2.0412/0.3134n R_load = 0.5000k | [Rising Waveform] R_fixture = 50.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000S 0.5411nV 44.8860nV 8.2490pV 0.2000nS -1.8795nV 37.8785nV 58.9390nV 0.4000nS -1.1630uV 0.2336uV -5.0950uV 0.6000nS 91.4697uV -4.7733uV -7.0501mV 0.8000nS -0.9033mV 48.7510uV 67.4120mV 1.0000nS 25.7003mV -2.4843mV 1.7097V 1.2000nS 0.8126V -21.7650mV 2.2000V 1.4000nS 1.7130V 25.8540mV 2.2270V 1.6000nS 1.9510V 0.7894V 2.2430V 1.8000nS 1.9910V 1.5645V 2.2500V 2.0000nS 2.0065V 1.7140V 2.2535V 2.2000nS 2.0145V 1.7515V 2.2550V 2.4000nS 2.0180V 1.7680V 2.2560V 2.6000nS 2.0200V 1.7770V 2.2560V 2.8000nS 2.0213V 1.7827V 2.2560V 3.0000nS 2.0220V 1.7850V 2.2560V 3.2000nS 2.0220V 1.7855V 2.2560V 3.4000nS 2.0220V 1.7865V 2.2560V 3.6000nS 2.0220V 1.7870V 2.2560V 3.8000nS 2.0220V 1.7870V 2.2560V 4.0000nS 2.0220V 1.7870V 2.2560V 4.2000nS 2.0220V 1.7877V 2.2560V 4.4000nS 2.0220V 1.7880V 2.2565V 4.6000nS 2.0220V 1.7880V 2.2570V 4.8000nS 2.0220V 1.7880V 2.2570V 5.0000nS 2.0220V 1.7880V 2.2570V 5.2000nS 2.0220V 1.7880V 2.2570V 5.4000nS 2.0220V 1.7880V 2.2570V 5.6000nS 2.0220V 1.7880V 2.2570V 5.8000nS 2.0220V 1.7880V 2.2570V 6.0000nS 2.0220V 1.7880V 2.2570V 6.2000nS 2.0220V 1.7880V 2.2570V 6.4000nS 2.0220V 1.7880V 2.2570V 6.6000nS 2.0220V 1.7880V 2.2570V 6.8000nS 2.0220V 1.7880V 2.2570V 7.0000nS 2.0220V 1.7880V 2.2570V 7.2000nS 2.0220V 1.7880V 2.2570V 7.4000nS 2.0220V 1.7880V 2.2570V 7.6000nS 2.0220V 1.7880V 2.2570V 7.8000nS 2.0220V 1.7880V 2.2570V 8.0000nS 2.0220V 1.7880V 2.2570V 8.2000nS 2.0220V 1.7880V 2.2570V 8.4000nS 2.0220V 1.7880V 2.2570V 8.6000nS 2.0220V 1.7880V 2.2570V 8.8000nS 2.0220V 1.7880V 2.2570V 9.0000nS 2.0220V 1.7880V 2.2570V 9.2000nS 2.0220V 1.7880V 2.2570V 9.4000nS 2.0220V 1.7880V 2.2570V 9.6000nS 2.0220V 1.7880V 2.2570V 9.8000nS 2.0220V 1.7880V 2.2570V 10.0000nS 2.0220V 1.7880V 2.2570V | [Falling Waveform] R_fixture = 50.0000 V_fixture = 3.3000 | time V(typ) V(min) V(max) | 0.000S 3.3000V 3.1180V 3.4890V 0.2000nS 3.3000V 3.1180V 3.4890V 0.4000nS 3.3000V 3.1180V 3.4890V 0.6000nS 3.3000V 3.1180V 3.4940V 0.8000nS 3.3000V 3.1180V 3.2970V 1.0000nS 3.2307V 3.1177V 2.0807V 1.2000nS 2.5550V 3.1310V 1.4770V 1.4000nS 1.9215V 3.0555V 1.2845V 1.6000nS 1.4435V 2.5155V 1.2325V 1.8000nS 1.3050V 1.8545V 1.2265V 2.0000nS 1.2815V 1.4785V 1.2250V 2.2000nS 1.2750V 1.3825V 1.2245V 2.4000nS 1.2725V 1.3565V 1.2240V 2.6000nS 1.2710V 1.3460V 1.2240V 2.8000nS 1.2710V 1.3397V 1.2240V 3.0000nS 1.2710V 1.3370V 1.2240V 3.2000nS 1.2705V 1.3365V 1.2240V 3.4000nS 1.2700V 1.3360V 1.2240V 3.6000nS 1.2700V 1.3355V 1.2240V 3.8000nS 1.2700V 1.3350V 1.2240V 4.0000nS 1.2700V 1.3350V 1.2240V 4.2000nS 1.2700V 1.3350V 1.2240V 4.4000nS 1.2700V 1.3350V 1.2240V 4.6000nS 1.2700V 1.3350V 1.2240V 4.8000nS 1.2700V 1.3350V 1.2240V 5.0000nS 1.2700V 1.3350V 1.2240V 5.2000nS 1.2700V 1.3350V 1.2240V 5.4000nS 1.2700V 1.3350V 1.2240V 5.6000nS 1.2700V 1.3350V 1.2240V 5.8000nS 1.2700V 1.3350V 1.2240V 6.0000nS 1.2700V 1.3350V 1.2240V 6.2000nS 1.2700V 1.3350V 1.2240V 6.4000nS 1.2700V 1.3350V 1.2240V 6.6000nS 1.2700V 1.3350V 1.2240V 6.8000nS 1.2700V 1.3350V 1.2240V 7.0000nS 1.2700V 1.3350V 1.2240V 7.2000nS 1.2700V 1.3350V 1.2240V 7.4000nS 1.2700V 1.3350V 1.2240V 7.6000nS 1.2700V 1.3350V 1.2240V 7.8000nS 1.2700V 1.3350V 1.2240V 8.0000nS 1.2700V 1.3350V 1.2240V 8.2000nS 1.2700V 1.3350V 1.2240V 8.4000nS 1.2700V 1.3350V 1.2240V 8.6000nS 1.2700V 1.3350V 1.2240V 8.8000nS 1.2700V 1.3350V 1.2240V 9.0000nS 1.2700V 1.3350V 1.2240V 9.2000nS 1.2700V 1.3350V 1.2240V 9.4000nS 1.2700V 1.3350V 1.2240V 9.6000nS 1.2700V 1.3350V 1.2240V 9.8000nS 1.2700V 1.3350V 1.2240V 10.0000nS 1.2700V 1.3350V 1.2240V | | End [Model] ALVC_OUT2 | |************************************************************************ | Model ALVC_EN |************************************************************************ | [Model] ALVC_EN Model_type Input Polarity Non-Inverting Vinl = 0.8000V Vinh = 2.0000V C_comp 5.0000pF 5.0000pF 5.0000pF | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -21.3820A -21.6260A -21.1770A -3.2000 -20.3940A -20.6400A -20.1870A -3.1000 -19.4070A -19.6550A -19.1970A -3.0000 -18.4200A -18.6710A -18.2070A -2.9000 -17.4340A -17.6880A -17.2190A -2.8000 -16.4490A -16.7050A -16.2300A -2.7000 -15.4650A -15.7240A -15.2430A -2.6000 -14.4820A -14.7440A -14.2570A -2.5000 -13.5000A -13.7650A -13.2710A -2.4000 -12.5190A -12.7880A -12.2860A -2.3000 -11.5400A -11.8120A -11.3030A -2.2000 -10.5630A -10.8390A -10.3210A -2.1000 -9.5880A -9.8680A -9.3410A -2.0000 -8.6150A -8.9000A -8.3640A -1.9000 -7.6460A -7.9350A -7.3890A -1.8000 -6.6810A -6.9750A -6.4170A -1.7000 -5.7210A -6.0200A -5.4500A -1.6000 -4.7670A -5.0730A -4.4890A -1.5000 -3.8240A -4.1360A -3.5370A -1.4000 -2.8960A -3.2140A -2.5990A -1.3000 -1.9920A -2.3150A -1.6860A -1.2000 -1.1360A -1.4580A -0.8284A -1.1000 -0.4026A -0.6892A -0.1596A -1.0000 -34.6690mA -0.1534A -2.7520mA -0.9000 -0.9995mA -9.7370mA -0.2365mA -0.8000 -0.1324mA -0.5037mA -0.1127mA -0.7000 -55.9290uA -79.7340uA -42.6850uA -0.6000 -20.0950uA -29.7650uA -9.8420uA -0.5000 -4.7350uA -10.1280uA -1.0340uA -0.4000 -0.6476uA -2.3920uA -53.5030nA -0.3000 -41.6980nA -0.3833uA -0.5958nA -0.2000 -0.8090nA -20.0030nA -4.2960pA -0.1000 -13.4540pA -0.5706nA -28.8800fA 0.0000 4.340e-25A 1.578e-23A 1.177e-27A 0.1000 0.2274pA 16.4420pA 0.4078fA 0.2000 0.2390pA 17.5020pA 0.7469fA 0.3000 0.2468pA 17.9990pA 0.7360fA 0.4000 0.2548pA 18.5000pA 1.2200fA 0.5000 0.2641pA 19.0240pA 1.4730fA 0.6000 0.2732pA 19.5670pA 1.7260fA 0.7000 0.2827pA 20.1290pA 1.9780fA 0.8000 0.2926pA 20.7110pA 2.2300fA 0.9000 0.3027pA 21.3090pA 2.4810fA 1.0000 0.3132pA 21.9270pA 2.7310fA 1.1000 0.3239pA 22.5640pA 2.9810fA 1.2000 0.3349pA 23.2190pA 3.2300fA 1.3000 0.3460pA 23.8950pA 3.4780fA 1.4000 0.3573pA 24.5910pA 3.7250fA 1.5000 0.3713pA 25.3060pA 3.9710fA 1.6000 0.3829pA 26.0430pA 4.2170fA 1.7000 0.3976pA 26.8020pA 4.4610fA 1.8000 0.4095pA 27.5830pA 4.7040fA 1.9000 0.4246pA 28.3890pA 4.9460fA 2.0000 0.4400pA 29.2170pA 5.1860fA 2.1000 0.4556pA 30.0680pA 5.4250fA 2.2000 0.4712pA 30.9480pA 5.6620fA 2.3000 0.4869pA 31.8520pA 5.8970fA 2.4000 0.5025pA 32.7810pA 6.1310fA 2.5000 0.5223pA 33.7420pA 6.3620fA 2.6000 0.5376pA 34.7310pA 6.5910fA 2.7000 0.5571pA 35.7560pA 6.8180fA 2.8000 0.5762pA 36.8110pA 7.0410fA 2.9000 0.6000pA 37.9010pA 7.2620fA 3.0000 0.6181pA 39.0280pA 7.4780fA 3.1000 0.6406pA 40.2000pA 7.6910fA 3.2000 0.6621pA 41.4070pA 7.8990fA 3.3000 0.6882pA 42.6640pA 8.1030fA | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 2.8930pA 0.1313nA 12.9950fA -3.2000 2.7510pA 0.1254nA 13.9590fA -3.1000 2.6120pA 0.1199nA 14.8180fA -3.0000 2.4750pA 0.1147nA 15.5800fA -2.9000 2.3530pA 0.1097nA 16.2520fA -2.8000 2.2350pA 0.1050nA 16.8390fA -2.7000 2.1330pA 0.1006nA 17.3480fA -2.6000 2.0270pA 96.4260pA 17.7830fA -2.5000 1.9260pA 92.4650pA 18.1500fA -2.4000 1.8430pA 88.7240pA 18.4540fA -2.3000 1.7570pA 85.1860pA 18.7000fA -2.2000 1.6700pA 81.8360pA 18.8900fA -2.1000 1.6000pA 78.6680pA 8.9050fA -2.0000 1.5200pA 75.6650pA 9.1750fA -1.9000 1.4590pA 72.8310pA 9.4020fA -1.8000 1.3880pA 70.1490pA 9.5890fA -1.7000 1.3370pA 67.6040pA 9.7380fA -1.6000 1.2770pA 65.1900pA 9.8520fA -1.5000 1.2190pA 62.9070pA 9.9350fA -1.4000 1.1720pA 60.7340pA 9.9880fA -1.3000 1.1260pA 58.6710pA 10.0130fA -1.2000 1.0750pA 56.7130pA 10.0140fA -1.1000 1.0350pA 54.8530pA 9.9920fA -1.0000 0.9976pA 53.0780pA 9.9480fA -0.9000 0.9558pA 51.3880pA 9.8850fA -0.8000 0.9176pA 49.7720pA 9.8050fA -0.7000 0.8902pA 48.2240pA 9.7070fA -0.6000 0.8524pA 46.7460pA 9.5950fA -0.5000 0.8254pA 45.3320pA 9.4700fA -0.4000 0.7957pA 43.9710pA 9.3320fA -0.3000 0.7638pA 42.6640pA 9.1830fA -0.2000 0.7363pA 41.4070pA 9.0230fA -0.1000 0.7131pA 40.2000pA 8.8540fA 0.0000 0.6882pA 39.0280pA 8.6770fA | | End [Model] ALVC_EN | |************************************************************************ | Model ALVC_CLK |************************************************************************ | [Model] ALVC_CLK Model_type Input Polarity Non-Inverting Vinl = 0.8000V Vinh = 2.0000V C_comp 5.0000pF 5.0000pF 5.0000pF | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -22.5900A -23.0570A -22.1340A -3.2000 -21.6020A -22.0710A -21.1430A -3.1000 -20.6140A -21.0850A -20.1530A -3.0000 -19.6260A -20.1000A -19.1630A -2.9000 -18.6400A -19.1150A -18.1740A -2.8000 -17.6540A -18.1310A -17.1850A -2.7000 -16.6680A -17.1490A -16.1970A -2.6000 -15.6840A -16.1670A -15.2090A -2.5000 -14.7010A -15.1860A -14.2230A -2.4000 -13.7180A -14.2070A -13.2370A -2.3000 -12.7370A -13.2290A -12.2530A -2.2000 -11.7580A -12.2530A -11.2700A -2.1000 -10.7800A -11.2780A -10.2880A -2.0000 -9.8050A -10.3060A -9.3080A -1.9000 -8.8320A -9.3360A -8.3310A -1.8000 -7.8620A -8.3700A -7.3560A -1.7000 -6.8950A -7.4080A -6.3840A -1.6000 -5.9340A -6.4510A -5.4170A -1.5000 -4.9790A -5.5000A -4.4570A -1.4000 -4.0330A -4.5580A -3.5050A -1.3000 -3.1010A -3.6290A -2.5680A -1.2000 -2.1910A -2.7180A -1.6570A -1.1000 -1.3220A -1.8390A -0.8039A -1.0000 -0.5498A -1.0220A -0.1528A -0.9000 -77.6500mA -0.3535A -10.7890mA -0.8000 -6.7440mA -42.6270mA -4.5500mA -0.7000 -2.3210mA -4.5350mA -1.7480mA -0.6000 -0.8327mA -1.2940mA -0.4113mA -0.5000 -0.1988mA -0.4250mA -43.9290uA -0.4000 -27.4240uA -0.1007mA -2.2860uA -0.3000 -1.7730uA -16.2120uA -25.5400nA -0.2000 -34.5350nA -0.8515uA -0.1851nA -0.1000 -0.6047nA -26.6390nA -1.7010pA 0.0000 -28.7300pA -2.2920nA -0.4505pA 0.1000 -18.0600pA -1.5290nA -0.4275pA 0.2000 -16.6600pA -1.4230nA -0.4133pA 0.3000 -15.4450pA -1.3440nA -0.3994pA 0.4000 -14.2420pA -1.2650nA -0.3853pA 0.5000 -13.0490pA -1.1870nA -0.3705pA 0.6000 -11.8660pA -1.1100nA -0.3562pA 0.7000 -10.6950pA -1.0340nA -0.3420pA 0.8000 -9.5340pA -0.9578nA -0.3291pA 0.9000 -8.3820pA -0.8825nA -0.3151pA 1.0000 -7.2390pA -0.8078nA -0.3010pA 1.1000 -6.1030pA -0.7337nA -0.2870pA 1.2000 -4.9710pA -0.6599nA -0.2708pA 1.3000 -3.8450pA -0.5866nA -0.2567pA 1.4000 -2.7200pA -0.5137nA -0.2425pA 1.5000 -1.6010pA -0.4410nA -0.2284pA 1.6000 -0.4839pA -0.3687nA -0.2172pA 1.7000 0.6366pA -0.2965nA -0.2034pA 1.8000 1.7550pA -0.2244nA -0.1864pA 1.9000 2.8800pA -0.1525nA -0.1724pA 2.0000 4.0070pA -80.5520pA -0.1586pA 2.1000 5.1420pA -8.6280pA -0.1448pA 2.2000 6.2810pA 63.3600pA -0.1310pA 2.3000 7.4290pA 0.1354nA -0.1133pA 2.4000 8.5860pA 0.2077nA -99.5280fA 2.5000 9.7560pA 0.2801nA -85.8630fA 2.6000 10.9320pA 0.3527nA -72.2980fA 2.7000 12.1240pA 0.4254nA -54.0480fA 2.8000 13.3340pA 0.4993nA -45.5140fA 2.9000 14.5630pA 0.6094nA -32.3200fA 3.0000 15.8090pA 1.6630nA -13.9470fA 3.1000 17.0630pA 48.5770nA -0.8863fA 3.2000 18.5190pA 1.9040uA 12.0040fA 3.3000 29.1800pA 30.1660uA 30.5950fA | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 10.7900A 11.0120A 10.5780A -3.2000 10.3160A 10.5380A 10.1020A -3.1000 9.8410A 10.0650A 9.6270A -3.0000 9.3670A 9.5920A 9.1520A -2.9000 8.8940A 9.1200A 8.6770A -2.8000 8.4210A 8.6470A 8.2020A -2.7000 7.9480A 8.1760A 7.7280A -2.6000 7.4750A 7.7050A 7.2540A -2.5000 7.0030A 7.2340A 6.7810A -2.4000 6.5320A 6.7640A 6.3080A -2.3000 6.0610A 6.2950A 5.8350A -2.2000 5.5910A 5.8260A 5.3630A -2.1000 5.1220A 5.3580A 4.8920A -2.0000 4.6540A 4.8920A 4.4220A -1.9000 4.1870A 4.4270A 3.9530A -1.8000 3.7210A 3.9630A 3.4850A -1.7000 3.2580A 3.5020A 3.0190A -1.6000 2.7970A 3.0420A 2.5550A -1.5000 2.3390A 2.5870A 2.0940A -1.4000 1.8860A 2.1350A 1.6380A -1.3000 1.4390A 1.6900A 1.1890A -1.2000 1.0040A 1.2540A 0.7539A -1.1000 0.5899A 0.8347A 0.3494A -1.0000 0.2288A 0.4477A 57.0860mA -0.9000 28.2540mA 0.1415A 6.2520mA -0.8000 3.7940mA 15.7930mA 3.1280mA -0.7000 1.6830mA 2.4510mA 1.3470mA -0.6000 0.6914mA 0.9764mA 0.3889mA -0.5000 0.2090mA 0.3927mA 61.1410uA -0.4000 42.0680uA 0.1256mA 4.8530uA -0.3000 3.8610uA 30.1660uA 54.0350nA -0.2000 69.6810nA 1.9040uA 0.2730nA -0.1000 0.8897nA 48.5770nA 1.1790pA 0.0000 29.1800pA 1.6630nA 76.0550fA | | End [Model] ALVC_CLK | |************************************************************************ | Model ALVC_IN |************************************************************************ | [Model] ALVC_IN Model_type Input Polarity Non-Inverting Vinl = 0.8000V Vinh = 2.0000V C_comp 5.0000pF 5.0000pF 5.0000pF | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -22.5900A -23.0570A -22.1340A -3.2000 -21.6020A -22.0710A -21.1430A -3.1000 -20.6140A -21.0850A -20.1530A -3.0000 -19.6260A -20.1000A -19.1630A -2.9000 -18.6400A -19.1150A -18.1740A -2.8000 -17.6540A -18.1310A -17.1850A -2.7000 -16.6680A -17.1490A -16.1970A -2.6000 -15.6840A -16.1670A -15.2090A -2.5000 -14.7010A -15.1860A -14.2230A -2.4000 -13.7180A -14.2070A -13.2370A -2.3000 -12.7370A -13.2290A -12.2530A -2.2000 -11.7580A -12.2530A -11.2700A -2.1000 -10.7800A -11.2780A -10.2880A -2.0000 -9.8050A -10.3060A -9.3080A -1.9000 -8.8320A -9.3360A -8.3310A -1.8000 -7.8620A -8.3700A -7.3560A -1.7000 -6.8950A -7.4080A -6.3840A -1.6000 -5.9340A -6.4510A -5.4170A -1.5000 -4.9790A -5.5000A -4.4570A -1.4000 -4.0330A -4.5580A -3.5050A -1.3000 -3.1010A -3.6290A -2.5680A -1.2000 -2.1910A -2.7180A -1.6570A -1.1000 -1.3220A -1.8390A -0.8039A -1.0000 -0.5498A -1.0220A -0.1528A -0.9000 -77.6500mA -0.3535A -10.7890mA -0.8000 -6.7440mA -42.6270mA -4.5500mA -0.7000 -2.3210mA -4.5350mA -1.7480mA -0.6000 -0.8327mA -1.2940mA -0.4113mA -0.5000 -0.1988mA -0.4250mA -43.9290uA -0.4000 -27.4240uA -0.1007mA -2.2860uA -0.3000 -1.7730uA -16.2120uA -25.5400nA -0.2000 -34.5350nA -0.8515uA -0.1851nA -0.1000 -0.6047nA -26.6390nA -1.7010pA 0.0000 -28.7300pA -2.2920nA -0.4505pA 0.1000 -18.0600pA -1.5290nA -0.4275pA 0.2000 -16.6600pA -1.4230nA -0.4133pA 0.3000 -15.4450pA -1.3440nA -0.3994pA 0.4000 -14.2420pA -1.2650nA -0.3853pA 0.5000 -13.0490pA -1.1870nA -0.3705pA 0.6000 -11.8660pA -1.1100nA -0.3562pA 0.7000 -10.6950pA -1.0340nA -0.3420pA 0.8000 -9.5340pA -0.9578nA -0.3291pA 0.9000 -8.3820pA -0.8825nA -0.3151pA 1.0000 -7.2390pA -0.8078nA -0.3010pA 1.1000 -6.1030pA -0.7337nA -0.2870pA 1.2000 -4.9710pA -0.6599nA -0.2708pA 1.3000 -3.8450pA -0.5866nA -0.2567pA 1.4000 -2.7200pA -0.5137nA -0.2425pA 1.5000 -1.6010pA -0.4410nA -0.2284pA 1.6000 -0.4839pA -0.3687nA -0.2172pA 1.7000 0.6366pA -0.2965nA -0.2034pA 1.8000 1.7550pA -0.2244nA -0.1864pA 1.9000 2.8800pA -0.1525nA -0.1724pA 2.0000 4.0070pA -80.5520pA -0.1586pA 2.1000 5.1420pA -8.6280pA -0.1448pA 2.2000 6.2810pA 63.3600pA -0.1310pA 2.3000 7.4290pA 0.1354nA -0.1133pA 2.4000 8.5860pA 0.2077nA -99.5280fA 2.5000 9.7560pA 0.2801nA -85.8630fA 2.6000 10.9320pA 0.3527nA -72.2980fA 2.7000 12.1240pA 0.4254nA -54.0480fA 2.8000 13.3340pA 0.4993nA -45.5140fA 2.9000 14.5630pA 0.6094nA -32.3200fA 3.0000 15.8090pA 1.6630nA -13.9470fA 3.1000 17.0630pA 48.5770nA -0.8863fA 3.2000 18.5190pA 1.9040uA 12.0040fA 3.3000 29.1800pA 30.1660uA 30.5950fA | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 10.7900A 11.0120A 10.5780A -3.2000 10.3160A 10.5380A 10.1020A -3.1000 9.8410A 10.0650A 9.6270A -3.0000 9.3670A 9.5920A 9.1520A -2.9000 8.8940A 9.1200A 8.6770A -2.8000 8.4210A 8.6470A 8.2020A -2.7000 7.9480A 8.1760A 7.7280A -2.6000 7.4750A 7.7050A 7.2540A -2.5000 7.0030A 7.2340A 6.7810A -2.4000 6.5320A 6.7640A 6.3080A -2.3000 6.0610A 6.2950A 5.8350A -2.2000 5.5910A 5.8260A 5.3630A -2.1000 5.1220A 5.3580A 4.8920A -2.0000 4.6540A 4.8920A 4.4220A -1.9000 4.1870A 4.4270A 3.9530A -1.8000 3.7210A 3.9630A 3.4850A -1.7000 3.2580A 3.5020A 3.0190A -1.6000 2.7970A 3.0420A 2.5550A -1.5000 2.3390A 2.5870A 2.0940A -1.4000 1.8860A 2.1350A 1.6380A -1.3000 1.4390A 1.6900A 1.1890A -1.2000 1.0040A 1.2540A 0.7539A -1.1000 0.5899A 0.8347A 0.3494A -1.0000 0.2288A 0.4477A 57.0860mA -0.9000 28.2540mA 0.1415A 6.2520mA -0.8000 3.7940mA 15.7930mA 3.1280mA -0.7000 1.6830mA 2.4510mA 1.3470mA -0.6000 0.6914mA 0.9764mA 0.3889mA -0.5000 0.2090mA 0.3927mA 61.1410uA -0.4000 42.0680uA 0.1256mA 4.8530uA -0.3000 3.8610uA 30.1660uA 54.0350nA -0.2000 69.6810nA 1.9040uA 0.2730nA -0.1000 0.8897nA 48.5770nA 1.1790pA 0.0000 29.1800pA 1.6630nA 76.0550fA | | End [Model] ALVC_IN | | [END]