| *************************************************** | NXP Semiconductors | Logic Products Group | | IBIS model of 74AHCT594 | 8-BIT SHIFT REGISTER WITH OUTPUT REGISTER | |[Packages]: |[Package1]: SO 16-pin (D) Package; |[Package2]: SSOP 16-pin (DB) Package; |[Package3]: TSSOP 16-pin (PW) Package; |[Package4]: DHVQFN 16-pin (BQ) Package; | *************************************************** | [IBIS Ver] 3.2 [File Name] ahct594.ibs [File Rev] 1.0 [Date] 04-Dec-2008 [Source] File created from simulations by LPG NXP Semiconductors Nijmegen | [Notes] V1.0 Ibis model. | | | Remarks: | - The Power Clamp curves for the input models have been omitted since there | is no power clamp diode. | - The pulldown and pullup tables of the Tristate Output models contain | post-processed data points outside the nominal voltage range. | | Revision History | Version Date Author/ Description | Editor | 1.0 December 2008 RRV Initial Model | [Disclaimer] (C) Copyright 2008 NXP Semiconductors All rights reserved NXP Semiconductors warrants and represents that the IBIS model identified herein is owned by NXP Semiconductors (NXP). The model provided is not warranted as fully representing all of the operating characteristics and specifications of the semiconductor products to which the model relates. Moreover, unless there is a signed, written agreement to the contrary, this IBIS model is furnished on an "as is" basis without support or warranty of any kind, either expressed or implied, regarding the use thereof, and NXP specifically disclaims all implied warranties of merchantability and fitness of the model for any purpose. NXP does not assume any liability arising out of the application or use of this IBIS model including infringement of patents and copyrights, nor does NXP convey any license under its patents and copyrights or the rights of others. NXP provides IBIS models as a service to our customers. You and your company shall not distribute, convey, sell, or give these models to anyone else without receiving prior written permission from NXP. NXP reserves the right to make changes without notice to these IBIS models to improve reliability, function, or design. Please be aware that your receipt and subsequent use of the IBIS information provided shall serve as acceptance of the terms and conditions of this agreement. If you do not accept these terms, you should return or destroy the IBIS models and any other accompanying information immediately. | | |******************************************************** | Info for SO 16-pin (D) Package |******************************************************** | [Component] 74AHCT594_D [Manufacturer] NXP Semiconductors | [Package] | typ min max R_pkg 1.75E-01 1.28E-01 2.11E-01 L_pkg 5.03E-09 3.94E-09 6.26E-09 C_pkg 0.794E-12 0.715E-12 0.869E-12 | | [Pin] signal_name model_name R_pin L_pin C_pin 1 Q1 AHC_OUTN_50 1.99E-01 6.26E-09 0.822E-12 2 Q2 AHC_OUTN_50 2.11E-01 5.46E-09 0.869E-12 3 Q3 AHC_OUTN_50 1.56E-01 4.44E-09 0.760E-12 4 Q4 AHC_OUTN_50 1.28E-01 3.94E-09 0.717E-12 5 Q5 AHC_OUTN_50 1.28E-01 3.94E-09 0.715E-12 6 Q6 AHC_OUTN_50 1.56E-01 4.44E-09 0.760E-12 7 Q7 AHC_OUTN_50 2.11E-01 5.46E-09 0.869E-12 8 GND GND 1.99E-01 6.26E-09 0.843E-12 9 Q7S AHC_OUTN_50 1.99E-01 6.26E-09 0.843E-12 10 SHR# AHCT_CTRLIN_50 2.11E-01 5.46E-09 0.869E-12 11 SHCP AHCT_CTRLIN_50 1.56E-01 4.44E-09 0.760E-12 12 STCP AHCT_CTRLIN_50 1.28E-01 3.94E-09 0.717E-12 13 STR# AHCT_CTRLIN_50 1.28E-01 3.94E-09 0.715E-12 14 DS AHCT_IN_50 1.56E-01 4.44E-09 0.760E-12 15 Q0 AHC_OUTN_50 2.11E-01 5.46E-09 0.869E-12 16 VCC POWER 1.99E-01 6.26E-09 0.843E-12 | |******************************************************** | Info for SSOP 16-pin (DB) Package |******************************************************** | [Component] 74AHCT594_DB [Manufacturer] NXP Semiconductors | [Package] | typ min max R_pkg 49.80E-03 39.40E-03 59.80E-03 L_pkg 2.52E-09 1.87E-09 3.16E-09 C_pkg 0.48E-12 0.40E-12 0.57E-12 | [Pin] signal_name model_name R_pin L_pin C_pin 1 Q1 AHC_OUTN_50 59.80E-03 3.16E-09 0.47E-12 2 Q2 AHC_OUTN_50 45.50E-03 2.41E-09 0.53E-12 3 Q3 AHC_OUTN_50 46.40E-03 1.93E-09 0.43E-12 4 Q4 AHC_OUTN_50 39.40E-03 1.87E-09 0.43E-12 5 Q5 AHC_OUTN_50 39.40E-03 1.87E-09 0.41E-12 6 Q6 AHC_OUTN_50 46.40E-03 1.93E-09 0.40E-12 7 Q7 AHC_OUTN_50 45.50E-03 2.41E-09 0.48E-12 8 GND GND 59.80E-03 3.16E-09 0.57E-12 9 Q7S AHC_OUTN_50 59.80E-03 3.16E-09 0.47E-12 10 SHR# AHCT_CTRLIN_50 45.50E-03 2.41E-09 0.53E-12 11 SHCP AHCT_CTRLIN_50 46.40E-03 1.93E-09 0.43E-12 12 STCP AHCT_CTRLIN_50 39.40E-03 1.87E-09 0.43E-12 13 STR# AHCT_CTRLIN_50 39.40E-03 1.87E-09 0.41E-12 14 DS AHCT_IN_50 46.40E-03 1.93E-09 0.40E-12 15 Q0 AHC_OUTN_50 45.50E-03 2.41E-09 0.48E-12 16 VCC POWER 59.80E-03 3.16E-09 0.57E-12 | |******************************************************** | Info for TSSOP 16-pin (PW) Package |******************************************************** | [Component] 74AHCT594_PW [Manufacturer] NXP Semiconductors | [Package] | typ min max R_pkg 3.95E-02 3.52E-02 4.56E-02 L_pkg 1.94E-09 1.65E-09 2.40E-09 C_pkg 0.446E-12 0.335E-12 0.771E-12 | [Pin] signal_name model_name R_pin L_pin C_pin 1 Q1 AHC_OUTN_50 3.52E-02 2.40E-09 0.436E-12 2 Q2 AHC_OUTN_50 3.70E-02 1.93E-09 0.438E-12 3 Q3 AHC_OUTN_50 4.56E-02 1.76E-09 0.345E-12 4 Q4 AHC_OUTN_50 4.00E-02 1.65E-09 0.335E-12 5 Q5 AHC_OUTN_50 4.00E-02 1.65E-09 0.335E-12 6 Q6 AHC_OUTN_50 4.56E-02 1.76E-09 0.345E-12 7 Q7 AHC_OUTN_50 3.70E-02 1.93E-09 0.438E-12 8 GND GND 3.52E-02 2.40E-09 0.452E-12 9 Q7S AHC_OUTN_50 3.52E-02 2.40E-09 0.452E-12 10 SHR# AHCT_CTRLIN_50 3.70E-02 1.93E-09 0.438E-12 11 SHCP AHCT_CTRLIN_50 4.56E-02 1.76E-09 0.345E-12 12 STCP AHCT_CTRLIN_50 4.00E-02 1.65E-09 0.771E-12 13 STR# AHCT_CTRLIN_50 4.00E-02 1.65E-09 0.771E-12 14 DS AHCT_IN_50 4.56E-02 1.76E-09 0.345E-12 15 Q0 AHC_OUTN_50 3.70E-02 1.93E-09 0.438E-12 16 VCC POWER 3.52E-02 2.40E-09 0.452E-12 | |******************************************************** | Info for DHVQFN 16-pin (BQ) Package |******************************************************** | [Component] 74AHCT594_BQ [Manufacturer] NXP Semiconductors | [Package] | typ min max R_pkg 1.03E-01 8.67E-02 1.21E-01 L_pkg 9.94E-10 7.47E-10 1.24E-09 C_pkg 6.14E-14 5.10E-14 7.10E-14 | [Pin] signal_name model_name R_pin L_pin C_pin 1 Q1 AHC_OUTN_50 1.14E-01 1.15E-09 7.00E-14 2 Q2 AHC_OUTN_50 9.67E-02 8.99E-10 5.40E-14 3 Q3 AHC_OUTN_50 8.81E-02 7.69E-10 5.20E-14 4 Q4 AHC_OUTN_50 8.67E-02 7.47E-10 5.20E-14 5 Q5 AHC_OUTN_50 9.57E-02 8.89E-10 5.40E-14 6 Q6 AHC_OUTN_50 1.15E-01 1.16E-09 7.10E-14 7 Q7 AHC_OUTN_50 1.08E-01 1.07E-09 7.00E-14 8 GND GND 1.08E-01 1.06E-09 6.90E-14 9 Q7S AHC_OUTN_50 1.21E-01 1.24E-09 7.10E-14 10 SHR# AHCT_CTRLIN_50 1.02E-01 9.72E-10 5.40E-14 11 SHCP AHCT_CTRLIN_50 9.01E-02 8.07E-10 5.10E-14 12 STCP AHCT_CTRLIN_50 8.89E-02 7.90E-10 5.10E-14 13 STR# AHCT_CTRLIN_50 9.82E-02 9.28E-10 5.40E-14 14 DS AHCT_IN_50 1.16E-01 1.18E-09 7.10E-14 15 Q0 AHC_OUTN_50 1.12E-01 1.13E-09 7.00E-14 16 VCC POWER 1.12E-01 1.12E-09 6.80E-14 | |************************************************************************ | Model AHCT_CTRLIN_50 |************************************************************************ | [Model] AHCT_CTRLIN_50 Model_type Input Vinl = 0.8000V Vinh = 2.0000V C_comp 0.56pF 0.49pF 0.68pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | Thresholds | Vinh 2.0 NA NA Vinl 0.8 NA NA | | | Overshoot | S_overshoot_high 7.0 7.0 7.0 | Static overshoot S_overshoot_low -0.5 -0.5 -0.5 D_overshoot_high 11.0 11.0 11.0 | Dynamic overshoot D_overshoot_low -0.95 -0.9 -1.0 | D_overshoot_time 3n 3n 3n | | | |Ambient temperature: 25.0000 85.0000 -40.0000 | [Temperature Range] 55.0000 110.0000 -5.0000 | [Voltage Range] 5.0000V 4.5000V 5.5000V |Process Range nominal slow fast | [GND_clamp] | voltage I(typ) I(min) I(max) | -5.500E+00 -4.525E+00 -4.549E+00 -4.495E+00 -5.400E+00 -4.425E+00 -4.449E+00 -4.394E+00 -5.300E+00 -4.325E+00 -4.349E+00 -4.294E+00 -5.200E+00 -4.225E+00 -4.250E+00 -4.194E+00 -5.100E+00 -4.125E+00 -4.150E+00 -4.094E+00 -5.000E+00 -4.025E+00 -4.050E+00 -3.994E+00 -4.900E+00 -3.925E+00 -3.950E+00 -3.894E+00 -4.800E+00 -3.825E+00 -3.850E+00 -3.793E+00 -4.700E+00 -3.725E+00 -3.750E+00 -3.693E+00 -4.600E+00 -3.625E+00 -3.651E+00 -3.593E+00 -4.500E+00 -3.525E+00 -3.551E+00 -3.493E+00 -4.400E+00 -3.425E+00 -3.451E+00 -3.393E+00 -4.300E+00 -3.325E+00 -3.352E+00 -3.293E+00 -4.200E+00 -3.225E+00 -3.252E+00 -3.193E+00 -4.100E+00 -3.126E+00 -3.152E+00 -3.093E+00 -4.000E+00 -3.026E+00 -3.053E+00 -2.993E+00 -3.900E+00 -2.926E+00 -2.953E+00 -2.893E+00 -3.800E+00 -2.826E+00 -2.854E+00 -2.793E+00 -3.700E+00 -2.727E+00 -2.754E+00 -2.693E+00 -3.600E+00 -2.627E+00 -2.655E+00 -2.593E+00 -3.500E+00 -2.527E+00 -2.555E+00 -2.493E+00 -3.400E+00 -2.428E+00 -2.456E+00 -2.394E+00 -3.300E+00 -2.328E+00 -2.357E+00 -2.294E+00 -3.200E+00 -2.229E+00 -2.258E+00 -2.194E+00 -3.100E+00 -2.130E+00 -2.159E+00 -2.095E+00 -3.000E+00 -2.030E+00 -2.059E+00 -1.995E+00 -2.900E+00 -1.931E+00 -1.960E+00 -1.895E+00 -2.800E+00 -1.832E+00 -1.862E+00 -1.796E+00 -2.700E+00 -1.733E+00 -1.763E+00 -1.697E+00 -2.600E+00 -1.634E+00 -1.664E+00 -1.597E+00 -2.500E+00 -1.535E+00 -1.565E+00 -1.498E+00 -2.400E+00 -1.436E+00 -1.467E+00 -1.399E+00 -2.300E+00 -1.337E+00 -1.369E+00 -1.300E+00 -2.200E+00 -1.239E+00 -1.271E+00 -1.201E+00 -2.100E+00 -1.141E+00 -1.173E+00 -1.102E+00 -2.000E+00 -1.043E+00 -1.075E+00 -1.004E+00 -1.900E+00 -944.787E-03 -977.581E-03 -905.552E-03 -1.800E+00 -847.321E-03 -880.547E-03 -807.593E-03 -1.700E+00 -750.273E-03 -783.959E-03 -710.018E-03 -1.600E+00 -653.778E-03 -687.957E-03 -612.954E-03 -1.500E+00 -558.076E-03 -592.787E-03 -516.632E-03 -1.450E+00 -510.667E-03 -545.666E-03 -468.888E-03 -1.400E+00 -463.720E-03 -499.031E-03 -421.575E-03 -1.350E+00 -417.566E-03 -453.242E-03 -374.993E-03 -1.300E+00 -373.271E-03 -409.472E-03 -330.078E-03 -1.250E+00 -335.109E-03 -372.516E-03 -290.483E-03 -1.200E+00 -307.719E-03 -347.962E-03 -259.705E-03 -1.150E+00 -282.660E-03 -327.103E-03 -229.661E-03 -1.100E+00 -253.846E-03 -303.635E-03 -194.638E-03 -1.050E+00 -218.370E-03 -274.747E-03 -151.966E-03 -1.000E+00 -173.635E-03 -237.729E-03 -100.566E-03 -950.000E-03 -118.088E-03 -189.349E-03 -46.308E-03 -900.000E-03 -57.873E-03 -127.631E-03 -11.933E-03 -850.000E-03 -16.964E-03 -61.591E-03 -3.088E-03 -800.000E-03 -3.834E-03 -19.149E-03 -1.465E-03 -750.000E-03 -1.005E-03 -4.867E-03 -922.961E-06 -700.000E-03 -359.851E-06 -1.260E-03 -577.756E-06 -650.000E-03 -166.725E-06 -351.351E-06 -323.555E-06 -600.000E-03 -83.720E-06 -113.084E-06 -151.689E-06 -550.000E-03 -40.817E-06 -45.051E-06 -56.300E-06 -500.000E-03 -18.642E-06 -21.213E-06 -16.336E-06 -400.000E-03 -3.225E-06 -5.711E-06 -811.414E-09 -300.000E-03 -445.215E-09 -1.560E-06 -16.694E-09 -200.000E-03 -21.367E-09 -234.585E-09 -194.608E-12 -100.000E-03 -888.459E-12 -18.071E-09 -2.294E-12 0.000E+00 192.662E-24 142.334E-21 203.251E-21 200.000E-03 39.958E-12 1.529E-09 31.999E-15 400.000E-03 40.579E-12 1.544E-09 33.933E-15 600.000E-03 41.198E-12 1.556E-09 35.930E-15 800.000E-03 41.833E-12 1.569E-09 37.975E-15 1.000E+00 42.481E-12 1.581E-09 40.062E-15 1.200E+00 43.141E-12 1.593E-09 42.188E-15 1.400E+00 43.812E-12 1.606E-09 44.357E-15 1.600E+00 44.493E-12 1.619E-09 46.570E-15 1.800E+00 45.185E-12 1.632E-09 48.836E-15 2.000E+00 45.888E-12 1.644E-09 51.147E-15 2.200E+00 46.602E-12 1.658E-09 53.516E-15 2.400E+00 47.326E-12 1.671E-09 55.938E-15 2.600E+00 48.063E-12 1.684E-09 58.419E-15 2.800E+00 48.811E-12 1.697E-09 60.937E-15 3.000E+00 49.571E-12 1.711E-09 63.526E-15 3.200E+00 50.346E-12 1.724E-09 66.190E-15 3.400E+00 51.135E-12 1.738E-09 68.931E-15 3.600E+00 51.941E-12 1.752E-09 71.727E-15 3.800E+00 52.766E-12 1.767E-09 74.614E-15 4.000E+00 53.613E-12 1.781E-09 77.591E-15 4.200E+00 54.485E-12 1.796E-09 80.658E-15 4.400E+00 55.386E-12 1.812E-09 83.829E-15 4.600E+00 56.319E-12 1.820E-09 87.139E-15 4.800E+00 57.289E-12 1.820E-09 90.546E-15 5.000E+00 58.300E-12 1.820E-09 94.126E-15 5.200E+00 58.300E-12 1.820E-09 97.838E-15 5.400E+00 58.300E-12 1.820E-09 101.696E-15 5.500E+00 58.300E-12 1.820E-09 103.709E-15 | | End [Model] AHCT_CTRLIN_50 | |************************************************************************ | Model AHCT_IN_50 |************************************************************************ | [Model] AHCT_IN_50 Model_type Input Vinl = 0.8000V Vinh = 2.0000V C_comp 0.56pF 0.49pF 0.68pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | Thresholds | Vinh 2.0 NA NA Vinl 0.8 NA NA | | | Overshoot | S_overshoot_high 7.0 7.0 7.0 | Static overshoot S_overshoot_low -0.5 -0.5 -0.5 D_overshoot_high 11.0 11.0 11.0 | Dynamic overshoot D_overshoot_low -0.95 -0.9 -1.0 | D_overshoot_time 3n 3n 3n | | | |Ambient temperature: 25.0000 85.0000 -40.0000 | [Temperature Range] 55.0000 110.0000 -5.0000 | [Voltage Range] 5.0000V 4.5000V 5.5000V |Process Range nominal slow fast | [GND_clamp] | voltage I(typ) I(min) I(max) | -5.500E+00 -4.525E+00 -4.549E+00 -4.495E+00 -5.400E+00 -4.425E+00 -4.449E+00 -4.394E+00 -5.300E+00 -4.325E+00 -4.349E+00 -4.294E+00 -5.200E+00 -4.225E+00 -4.250E+00 -4.194E+00 -5.100E+00 -4.125E+00 -4.150E+00 -4.094E+00 -5.000E+00 -4.025E+00 -4.050E+00 -3.994E+00 -4.900E+00 -3.925E+00 -3.950E+00 -3.894E+00 -4.800E+00 -3.825E+00 -3.850E+00 -3.793E+00 -4.700E+00 -3.725E+00 -3.750E+00 -3.693E+00 -4.600E+00 -3.625E+00 -3.651E+00 -3.593E+00 -4.500E+00 -3.525E+00 -3.551E+00 -3.493E+00 -4.400E+00 -3.425E+00 -3.451E+00 -3.393E+00 -4.300E+00 -3.325E+00 -3.352E+00 -3.293E+00 -4.200E+00 -3.225E+00 -3.252E+00 -3.193E+00 -4.100E+00 -3.126E+00 -3.152E+00 -3.093E+00 -4.000E+00 -3.026E+00 -3.053E+00 -2.993E+00 -3.900E+00 -2.926E+00 -2.953E+00 -2.893E+00 -3.800E+00 -2.826E+00 -2.854E+00 -2.793E+00 -3.700E+00 -2.727E+00 -2.754E+00 -2.693E+00 -3.600E+00 -2.627E+00 -2.655E+00 -2.593E+00 -3.500E+00 -2.527E+00 -2.555E+00 -2.493E+00 -3.400E+00 -2.428E+00 -2.456E+00 -2.394E+00 -3.300E+00 -2.328E+00 -2.357E+00 -2.294E+00 -3.200E+00 -2.229E+00 -2.258E+00 -2.194E+00 -3.100E+00 -2.130E+00 -2.159E+00 -2.095E+00 -3.000E+00 -2.030E+00 -2.059E+00 -1.995E+00 -2.900E+00 -1.931E+00 -1.960E+00 -1.895E+00 -2.800E+00 -1.832E+00 -1.862E+00 -1.796E+00 -2.700E+00 -1.733E+00 -1.763E+00 -1.697E+00 -2.600E+00 -1.634E+00 -1.664E+00 -1.597E+00 -2.500E+00 -1.535E+00 -1.565E+00 -1.498E+00 -2.400E+00 -1.436E+00 -1.467E+00 -1.399E+00 -2.300E+00 -1.337E+00 -1.369E+00 -1.300E+00 -2.200E+00 -1.239E+00 -1.271E+00 -1.201E+00 -2.100E+00 -1.141E+00 -1.173E+00 -1.102E+00 -2.000E+00 -1.043E+00 -1.075E+00 -1.004E+00 -1.900E+00 -944.787E-03 -977.581E-03 -905.552E-03 -1.800E+00 -847.321E-03 -880.547E-03 -807.593E-03 -1.700E+00 -750.273E-03 -783.959E-03 -710.018E-03 -1.600E+00 -653.778E-03 -687.957E-03 -612.954E-03 -1.500E+00 -558.076E-03 -592.787E-03 -516.632E-03 -1.450E+00 -510.667E-03 -545.666E-03 -468.888E-03 -1.400E+00 -463.720E-03 -499.031E-03 -421.575E-03 -1.350E+00 -417.566E-03 -453.242E-03 -374.993E-03 -1.300E+00 -373.271E-03 -409.472E-03 -330.078E-03 -1.250E+00 -335.109E-03 -372.516E-03 -290.483E-03 -1.200E+00 -307.719E-03 -347.962E-03 -259.705E-03 -1.150E+00 -282.660E-03 -327.103E-03 -229.661E-03 -1.100E+00 -253.846E-03 -303.635E-03 -194.638E-03 -1.050E+00 -218.370E-03 -274.747E-03 -151.966E-03 -1.000E+00 -173.635E-03 -237.729E-03 -100.566E-03 -950.000E-03 -118.088E-03 -189.349E-03 -46.308E-03 -900.000E-03 -57.873E-03 -127.631E-03 -11.933E-03 -850.000E-03 -16.964E-03 -61.591E-03 -3.088E-03 -800.000E-03 -3.834E-03 -19.149E-03 -1.465E-03 -750.000E-03 -1.005E-03 -4.867E-03 -922.961E-06 -700.000E-03 -359.851E-06 -1.260E-03 -577.756E-06 -650.000E-03 -166.725E-06 -351.351E-06 -323.555E-06 -600.000E-03 -83.720E-06 -113.084E-06 -151.689E-06 -550.000E-03 -40.817E-06 -45.051E-06 -56.300E-06 -500.000E-03 -18.642E-06 -21.213E-06 -16.336E-06 -400.000E-03 -3.225E-06 -5.711E-06 -811.414E-09 -300.000E-03 -445.215E-09 -1.560E-06 -16.694E-09 -200.000E-03 -21.367E-09 -234.585E-09 -194.608E-12 -100.000E-03 -888.459E-12 -18.071E-09 -2.294E-12 0.000E+00 192.662E-24 142.334E-21 203.251E-21 200.000E-03 39.958E-12 1.529E-09 31.999E-15 400.000E-03 40.579E-12 1.544E-09 33.933E-15 600.000E-03 41.198E-12 1.556E-09 35.930E-15 800.000E-03 41.833E-12 1.569E-09 37.975E-15 1.000E+00 42.481E-12 1.581E-09 40.062E-15 1.200E+00 43.141E-12 1.593E-09 42.188E-15 1.400E+00 43.812E-12 1.606E-09 44.357E-15 1.600E+00 44.493E-12 1.619E-09 46.570E-15 1.800E+00 45.185E-12 1.632E-09 48.836E-15 2.000E+00 45.888E-12 1.644E-09 51.147E-15 2.200E+00 46.602E-12 1.658E-09 53.516E-15 2.400E+00 47.326E-12 1.671E-09 55.938E-15 2.600E+00 48.063E-12 1.684E-09 58.419E-15 2.800E+00 48.811E-12 1.697E-09 60.937E-15 3.000E+00 49.571E-12 1.711E-09 63.526E-15 3.200E+00 50.346E-12 1.724E-09 66.190E-15 3.400E+00 51.135E-12 1.738E-09 68.931E-15 3.600E+00 51.941E-12 1.752E-09 71.727E-15 3.800E+00 52.766E-12 1.767E-09 74.614E-15 4.000E+00 53.613E-12 1.781E-09 77.591E-15 4.200E+00 54.485E-12 1.796E-09 80.658E-15 4.400E+00 55.386E-12 1.812E-09 83.829E-15 4.600E+00 56.319E-12 1.820E-09 87.139E-15 4.800E+00 57.289E-12 1.820E-09 90.546E-15 5.000E+00 58.300E-12 1.820E-09 94.126E-15 5.200E+00 58.300E-12 1.820E-09 97.838E-15 5.400E+00 58.300E-12 1.820E-09 101.696E-15 5.500E+00 58.300E-12 1.820E-09 103.709E-15 | | End [Model] AHCT_IN_50 | |************************************************************************ | Model AHC_OUTN_50 |************************************************************************ | [Model] AHC_OUTN_50 Model_type Output Polarity Non-Inverting Vmeas = 2.5000V Cref = 50.0000pF Rref = 1.0000k Vref = 0.000V C_comp 0.90pF 0.67pF 1.31pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | Timing Thresholds | Vmeas 2.5 2.25 2.75 | | |Ambient temperature: 25.0000 85.0000 -40.0000 | [Temperature Range] 55.0000 110.0000 -5.0000 | [Voltage Range] 5.0000V 4.5000V 5.5000V |Process Range nominal slow fast | [Pulldown] | voltage I(typ) I(min) I(max) | -5.500E+00 -3.047E-01 -2.444E-01 -4.206E-01 -5.350E+00 -2.949E-01 -2.366E-01 -4.069E-01 -5.200E+00 -2.851E-01 -2.288E-01 -3.931E-01 -5.050E+00 -2.753E-01 -2.210E-01 -3.794E-01 -4.900E+00 -2.655E-01 -2.133E-01 -3.656E-01 -4.750E+00 -2.556E-01 -2.055E-01 -3.519E-01 -4.600E+00 -2.458E-01 -1.977E-01 -3.381E-01 -4.450E+00 -2.360E-01 -1.899E-01 -3.244E-01 -4.300E+00 -2.262E-01 -1.822E-01 -3.107E-01 -4.150E+00 -2.164E-01 -1.744E-01 -2.970E-01 -4.000E+00 -2.066E-01 -1.667E-01 -2.832E-01 -3.850E+00 -1.968E-01 -1.589E-01 -2.695E-01 -3.700E+00 -1.871E-01 -1.512E-01 -2.559E-01 -3.550E+00 -1.773E-01 -1.434E-01 -2.422E-01 -3.400E+00 -1.675E-01 -1.357E-01 -2.285E-01 -3.250E+00 -1.578E-01 -1.280E-01 -2.149E-01 -3.100E+00 -1.480E-01 -1.202E-01 -2.012E-01 -2.950E+00 -1.383E-01 -1.125E-01 -1.876E-01 -2.800E+00 -1.286E-01 -1.048E-01 -1.740E-01 -2.650E+00 -1.189E-01 -9.717E-02 -1.605E-01 -2.500E+00 -1.093E-01 -8.951E-02 -1.470E-01 -2.350E+00 -9.965E-02 -8.186E-02 -1.336E-01 -2.200E+00 -9.007E-02 -7.425E-02 -1.203E-01 -2.050E+00 -8.056E-02 -6.667E-02 -1.071E-01 -1.900E+00 -7.113E-02 -5.914E-02 -9.422E-02 -1.750E+00 -6.185E-02 -5.167E-02 -8.190E-02 -1.600E+00 -5.282E-02 -4.430E-02 -7.119E-02 -1.450E+00 -4.433E-02 -3.708E-02 -6.363E-02 -1.300E+00 -3.722E-02 -3.017E-02 -5.725E-02 -1.150E+00 -3.244E-02 -2.404E-02 -5.128E-02 -1.000E+00 -2.846E-02 -1.929E-02 -4.539E-02 -8.500E-01 -2.447E-02 -1.613E-02 -3.932E-02 -7.000E-01 -2.035E-02 -1.333E-02 -3.287E-02 -5.500E-01 -1.606E-02 -1.050E-02 -2.601E-02 -4.000E-01 -1.172E-02 -7.654E-03 -1.902E-02 -2.500E-01 -7.337E-03 -4.775E-03 -1.195E-02 -1.500E-01 -4.407E-03 -2.858E-03 -7.196E-03 0.000E+00 -1.587E-11 -5.349E-10 -3.223E-14 1.000E-01 2.922E-03 1.884E-03 4.790E-03 2.000E-01 5.805E-03 3.739E-03 9.516E-03 3.000E-01 8.648E-03 5.563E-03 1.418E-02 4.000E-01 1.145E-02 7.357E-03 1.877E-02 5.000E-01 1.421E-02 9.118E-03 2.330E-02 6.000E-01 1.692E-02 1.085E-02 2.776E-02 7.000E-01 1.960E-02 1.254E-02 3.215E-02 8.000E-01 2.222E-02 1.420E-02 3.646E-02 9.000E-01 2.480E-02 1.582E-02 4.071E-02 1.000E+00 2.733E-02 1.741E-02 4.488E-02 1.250E+00 3.345E-02 2.121E-02 5.497E-02 1.500E+00 3.924E-02 2.476E-02 6.457E-02 1.750E+00 4.471E-02 2.804E-02 7.366E-02 2.000E+00 4.981E-02 3.104E-02 8.223E-02 2.250E+00 5.455E-02 3.373E-02 9.024E-02 2.500E+00 5.890E-02 3.609E-02 9.769E-02 2.750E+00 6.283E-02 3.809E-02 1.045E-01 3.000E+00 6.633E-02 3.971E-02 1.108E-01 3.250E+00 6.936E-02 4.094E-02 1.164E-01 3.500E+00 7.191E-02 4.176E-02 1.214E-01 3.750E+00 7.395E-02 4.225E-02 1.257E-01 4.000E+00 7.548E-02 4.254E-02 1.293E-01 4.250E+00 7.651E-02 4.276E-02 1.323E-01 4.500E+00 7.717E-02 4.294E-02 1.345E-01 4.750E+00 7.762E-02 4.309E-02 1.361E-01 5.000E+00 7.797E-02 4.325E-02 1.373E-01 5.250E+00 7.826E-02 9.083E-02 1.380E-01 5.500E+00 7.846E-02 4.360E-01 1.387E-01 5.750E+00 8.623E-02 6.323E-01 1.392E-01 6.000E+00 3.828E-01 7.652E-01 1.393E-01 6.250E+00 6.066E-01 9.854E-01 1.395E-01 6.500E+00 7.542E-01 1.230E+00 3.394E-01 6.750E+00 9.785E-01 1.479E+00 5.939E-01 7.000E+00 1.226E+00 1.729E+00 7.589E-01 7.250E+00 1.477E+00 1.981E+00 9.880E-01 7.500E+00 1.729E+00 2.233E+00 1.238E+00 7.750E+00 1.982E+00 2.485E+00 1.491E+00 8.000E+00 2.236E+00 2.738E+00 1.746E+00 8.250E+00 2.490E+00 2.991E+00 2.001E+00 8.500E+00 2.744E+00 3.245E+00 2.257E+00 8.750E+00 2.999E+00 3.499E+00 2.512E+00 9.000E+00 3.254E+00 3.753E+00 2.769E+00 9.250E+00 3.509E+00 4.007E+00 3.025E+00 9.500E+00 3.765E+00 4.262E+00 3.281E+00 9.750E+00 4.020E+00 4.516E+00 3.538E+00 1.000E+01 4.275E+00 4.771E+00 3.794E+00 1.025E+01 4.531E+00 5.026E+00 4.051E+00 1.050E+01 4.787E+00 5.280E+00 4.307E+00 1.075E+01 5.042E+00 5.535E+00 4.564E+00 1.100E+01 5.298E+00 5.791E+00 4.820E+00 | [Pullup] | voltage I(typ) I(min) I(max) | -6.500E+00 5.717E+00 5.741E+00 5.691E+00 -6.350E+00 5.540E+00 5.583E+00 5.524E+00 -6.200E+00 5.367E+00 5.421E+00 5.361E+00 -6.050E+00 5.207E+00 5.253E+00 5.200E+00 -5.900E+00 5.049E+00 5.078E+00 5.040E+00 -5.750E+00 4.893E+00 4.917E+00 4.882E+00 -5.600E+00 4.738E+00 4.763E+00 4.724E+00 -5.450E+00 4.584E+00 4.609E+00 4.566E+00 -5.300E+00 4.430E+00 4.457E+00 4.410E+00 -5.150E+00 4.277E+00 4.305E+00 4.254E+00 -5.000E+00 4.124E+00 4.153E+00 4.098E+00 -4.850E+00 3.972E+00 4.002E+00 3.943E+00 -4.700E+00 3.820E+00 3.851E+00 3.788E+00 -4.550E+00 3.668E+00 3.700E+00 3.634E+00 -4.400E+00 3.516E+00 3.550E+00 3.481E+00 -4.250E+00 3.365E+00 3.400E+00 3.328E+00 -4.100E+00 3.214E+00 3.250E+00 3.176E+00 -3.950E+00 3.064E+00 3.100E+00 3.024E+00 -3.800E+00 2.913E+00 2.950E+00 2.872E+00 -3.650E+00 2.763E+00 2.800E+00 2.721E+00 -3.500E+00 2.613E+00 2.651E+00 2.570E+00 -3.350E+00 2.463E+00 2.501E+00 2.419E+00 -3.200E+00 2.313E+00 2.352E+00 2.269E+00 -3.050E+00 2.164E+00 2.203E+00 2.118E+00 -2.900E+00 2.014E+00 2.054E+00 1.968E+00 -2.750E+00 1.865E+00 1.906E+00 1.818E+00 -2.600E+00 1.716E+00 1.757E+00 1.668E+00 -2.450E+00 1.567E+00 1.609E+00 1.518E+00 -2.300E+00 1.419E+00 1.462E+00 1.369E+00 -2.150E+00 1.271E+00 1.315E+00 1.220E+00 -2.000E+00 1.124E+00 1.168E+00 1.072E+00 -1.850E+00 978.148E-03 1.023E+00 925.263E-03 -1.700E+00 834.696E-03 880.308E-03 780.880E-03 -1.550E+00 700.696E-03 747.678E-03 645.298E-03 -1.400E+00 605.754E-03 657.641E-03 544.603E-03 -1.250E+00 521.891E-03 583.105E-03 449.815E-03 -1.100E+00 409.054E-03 483.835E-03 321.685E-03 -950.000E-03 242.711E-03 334.718E-03 143.701E-03 -800.000E-03 51.781E-03 119.066E-03 41.997E-03 -650.000E-03 19.635E-03 14.695E-03 33.556E-03 -500.000E-03 15.045E-03 9.007E-03 26.194E-03 -350.000E-03 10.578E-03 6.282E-03 18.524E-03 -200.000E-03 6.021E-03 3.569E-03 10.599E-03 -150.000E-03 4.504E-03 2.662E-03 7.948E-03 0.000E+00 96.655E-12 3.013E-09 176.516E-15 250.000E-03 -7.210E-03 -4.215E-03 -12.800E-03 500.000E-03 -13.933E-03 -8.122E-03 -24.686E-03 750.000E-03 -20.150E-03 -11.707E-03 -35.640E-03 1.000E+00 -25.862E-03 -14.968E-03 -45.678E-03 1.250E+00 -31.073E-03 -17.906E-03 -54.824E-03 1.500E+00 -35.791E-03 -20.521E-03 -63.107E-03 1.750E+00 -40.025E-03 -22.817E-03 -70.557E-03 2.000E+00 -43.783E-03 -24.797E-03 -77.208E-03 2.250E+00 -47.079E-03 -26.467E-03 -83.093E-03 2.500E+00 -49.927E-03 -27.836E-03 -88.252E-03 2.750E+00 -52.346E-03 -28.919E-03 -92.730E-03 3.000E+00 -54.364E-03 -29.747E-03 -96.585E-03 3.250E+00 -56.024E-03 -30.373E-03 -99.897E-03 3.500E+00 -57.400E-03 -30.864E-03 -102.790E-03 3.750E+00 -58.592E-03 -31.264E-03 -105.444E-03 4.000E+00 -59.647E-03 -31.600E-03 -108.019E-03 4.250E+00 -60.550E-03 -31.891E-03 -110.429E-03 4.500E+00 -61.314E-03 -32.151E-03 -112.508E-03 4.750E+00 -61.975E-03 -32.390E-03 -114.263E-03 5.000E+00 -62.561E-03 -32.648E-03 -115.775E-03 5.250E+00 -63.093E-03 -36.166E-03 -117.110E-03 5.500E+00 -63.612E-03 -46.992E-03 -118.315E-03 5.750E+00 -65.594E-03 -58.916E-03 -119.420E-03 6.000E+00 -77.794E-03 -71.581E-03 -120.470E-03 6.250E+00 -92.713E-03 -84.489E-03 -122.644E-03 6.500E+00 -108.936E-03 -97.505E-03 -134.004E-03 6.750E+00 -125.510E-03 -110.587E-03 -154.194E-03 7.000E+00 -142.217E-03 -123.716E-03 -177.265E-03 7.250E+00 -159.006E-03 -136.880E-03 -200.963E-03 7.500E+00 -175.849E-03 -150.069E-03 -224.857E-03 7.750E+00 -192.731E-03 -163.279E-03 -248.867E-03 8.000E+00 -209.642E-03 -176.505E-03 -272.951E-03 8.250E+00 -226.579E-03 -189.746E-03 -297.092E-03 8.500E+00 -243.536E-03 -203.000E-03 -321.278E-03 8.750E+00 -260.513E-03 -216.265E-03 -345.505E-03 9.000E+00 -277.507E-03 -229.540E-03 -369.770E-03 9.250E+00 -294.519E-03 -242.825E-03 -394.073E-03 9.500E+00 -311.548E-03 -256.119E-03 -418.414E-03 9.750E+00 -328.594E-03 -269.422E-03 -442.796E-03 10.000E+00 -345.659E-03 -282.735E-03 -467.219E-03 10.250E+00 -362.742E-03 -296.056E-03 -491.687E-03 10.500E+00 -379.845E-03 -309.386E-03 -516.202E-03 10.750E+00 -396.968E-03 -322.725E-03 -540.768E-03 11.000E+00 -414.113E-03 -336.074E-03 -565.386E-03 | [Ramp] | variable typ min max dV/dt_r 2.117V/593.251ps 1.493V/724.062ps 2.708V/539.812ps dV/dt_f 2.177V/434.826ps 1.664V/728.595ps 2.698V/291.947ps R_load = 100.000 | [Rising Waveform] R_fixture = 100.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | time V(typ) V(min) V(max) | 0.000s 402.668E-12 18.452E-09 553.982E-15 50.000ps 11.018E-03 6.994E-03 9.091E-03 100.000ps 6.845E-03 11.238E-03 -17.472E-03 150.000ps -42.107E-03 -4.011E-03 -108.176E-03 200.000ps -98.156E-03 -25.593E-03 -9.537E-03 250.000ps -91.916E-03 -52.445E-03 241.014E-03 300.000ps -9.255E-03 -71.268E-03 519.034E-03 350.000ps 116.855E-03 -78.234E-03 787.951E-03 400.000ps 261.121E-03 -63.945E-03 1.044E+00 450.000ps 411.172E-03 -30.307E-03 1.297E+00 500.000ps 561.717E-03 17.710E-03 1.552E+00 550.000ps 711.237E-03 75.719E-03 1.803E+00 600.000ps 862.045E-03 140.270E-03 2.049E+00 650.000ps 1.019E+00 209.084E-03 2.304E+00 700.000ps 1.181E+00 280.751E-03 2.591E+00 750.000ps 1.344E+00 354.550E-03 2.893E+00 800.000ps 1.513E+00 430.251E-03 3.168E+00 850.000ps 1.697E+00 508.272E-03 3.394E+00 900.000ps 1.909E+00 590.112E-03 3.574E+00 950.000ps 2.137E+00 677.243E-03 3.725E+00 1.000ns 2.358E+00 767.429E-03 3.853E+00 1.050ns 2.551E+00 860.103E-03 3.961E+00 1.100ns 2.713E+00 957.063E-03 4.053E+00 1.150ns 2.845E+00 1.063E+00 4.132E+00 1.200ns 2.954E+00 1.182E+00 4.199E+00 1.250ns 3.044E+00 1.308E+00 4.256E+00 1.300ns 3.120E+00 1.437E+00 4.305E+00 1.350ns 3.183E+00 1.562E+00 4.346E+00 1.400ns 3.237E+00 1.679E+00 4.381E+00 1.450ns 3.282E+00 1.786E+00 4.409E+00 1.500ns 3.321E+00 1.882E+00 4.432E+00 1.550ns 3.353E+00 1.966E+00 4.450E+00 1.600ns 3.380E+00 2.037E+00 4.464E+00 1.650ns 3.402E+00 2.097E+00 4.474E+00 1.700ns 3.420E+00 2.148E+00 4.481E+00 1.750ns 3.434E+00 2.190E+00 4.485E+00 1.800ns 3.445E+00 2.225E+00 4.489E+00 1.850ns 3.455E+00 2.254E+00 4.492E+00 1.900ns 3.463E+00 2.279E+00 4.494E+00 1.950ns 3.469E+00 2.300E+00 4.497E+00 2.000ns 3.476E+00 2.318E+00 4.499E+00 2.050ns 3.481E+00 2.334E+00 4.501E+00 2.100ns 3.486E+00 2.348E+00 4.502E+00 2.150ns 3.491E+00 2.361E+00 4.504E+00 2.200ns 3.495E+00 2.372E+00 4.505E+00 2.250ns 3.498E+00 2.382E+00 4.506E+00 2.300ns 3.501E+00 2.391E+00 4.507E+00 2.350ns 3.504E+00 2.400E+00 4.508E+00 2.400ns 3.507E+00 2.407E+00 4.509E+00 2.450ns 3.509E+00 2.414E+00 4.509E+00 2.500ns 3.511E+00 2.421E+00 4.510E+00 2.550ns 3.513E+00 2.427E+00 4.510E+00 2.600ns 3.515E+00 2.432E+00 4.511E+00 2.650ns 3.516E+00 2.437E+00 4.511E+00 2.700ns 3.517E+00 2.441E+00 4.512E+00 2.750ns 3.518E+00 2.445E+00 4.512E+00 2.800ns 3.519E+00 2.449E+00 4.512E+00 2.850ns 3.520E+00 2.452E+00 4.512E+00 2.900ns 3.521E+00 2.455E+00 4.512E+00 2.950ns 3.522E+00 2.458E+00 4.513E+00 3.000ns 3.523E+00 2.461E+00 4.513E+00 3.100ns 3.524E+00 2.465E+00 4.513E+00 3.200ns 3.525E+00 2.469E+00 4.513E+00 3.300ns 3.525E+00 2.472E+00 4.513E+00 3.400ns 3.526E+00 2.475E+00 4.513E+00 3.500ns 3.526E+00 2.477E+00 4.513E+00 3.600ns 3.527E+00 2.479E+00 4.514E+00 3.700ns 3.527E+00 2.480E+00 4.514E+00 3.800ns 3.527E+00 2.481E+00 4.514E+00 3.900ns 3.527E+00 2.482E+00 4.514E+00 4.000ns 3.527E+00 2.483E+00 4.514E+00 4.100ns 3.528E+00 2.484E+00 4.514E+00 4.200ns 3.528E+00 2.485E+00 4.514E+00 4.300ns 3.528E+00 2.485E+00 4.514E+00 4.400ns 3.528E+00 2.486E+00 4.514E+00 4.500ns 3.528E+00 2.486E+00 4.514E+00 4.600ns 3.528E+00 2.486E+00 4.514E+00 4.700ns 3.528E+00 2.487E+00 4.514E+00 4.800ns 3.528E+00 2.487E+00 4.514E+00 4.900ns 3.528E+00 2.487E+00 4.514E+00 5.000ns 3.528E+00 2.487E+00 4.514E+00 5.250ns 3.528E+00 2.488E+00 4.514E+00 5.500ns 3.528E+00 2.488E+00 4.514E+00 5.750ns 3.528E+00 2.488E+00 4.514E+00 6.000ns 3.528E+00 2.488E+00 4.514E+00 6.250ns 3.528E+00 2.488E+00 4.514E+00 6.500ns 3.528E+00 2.488E+00 4.514E+00 6.750ns 3.528E+00 2.488E+00 4.514E+00 7.000ns 3.528E+00 2.488E+00 4.514E+00 7.250ns 3.528E+00 2.488E+00 4.514E+00 7.500ns 3.528E+00 2.488E+00 4.514E+00 7.750ns 3.528E+00 2.488E+00 4.514E+00 8.000ns 3.528E+00 2.488E+00 4.514E+00 8.250ns 3.528E+00 2.488E+00 4.514E+00 8.500ns 3.528E+00 2.488E+00 4.514E+00 8.750ns 3.528E+00 2.488E+00 4.514E+00 9.000ns 3.528E+00 2.488E+00 4.514E+00 9.250ns 3.528E+00 2.488E+00 4.514E+00 9.500ns 3.528E+00 2.488E+00 4.514E+00 9.750ns 3.528E+00 2.488E+00 4.514E+00 | [Rising Waveform] R_fixture = 100.000 V_fixture = 5.0000 V_fixture_min = 4.5000 V_fixture_max = 5.5000 | time V(typ) V(min) V(max) | 0.000s 1.371E+00 1.726E+00 1.003E+00 50.000ps 1.383E+00 1.734E+00 1.012E+00 100.000ps 1.375E+00 1.735E+00 982.525E-03 150.000ps 1.321E+00 1.713E+00 892.362E-03 200.000ps 1.274E+00 1.690E+00 1.011E+00 250.000ps 1.303E+00 1.674E+00 1.307E+00 300.000ps 1.424E+00 1.679E+00 1.657E+00 350.000ps 1.606E+00 1.705E+00 2.030E+00 400.000ps 1.829E+00 1.760E+00 2.427E+00 450.000ps 2.088E+00 1.850E+00 2.823E+00 500.000ps 2.371E+00 1.971E+00 3.220E+00 550.000ps 2.679E+00 2.122E+00 3.601E+00 600.000ps 3.022E+00 2.301E+00 3.927E+00 650.000ps 3.350E+00 2.518E+00 4.188E+00 700.000ps 3.633E+00 2.765E+00 4.397E+00 750.000ps 3.862E+00 3.023E+00 4.570E+00 800.000ps 4.048E+00 3.252E+00 4.714E+00 850.000ps 4.201E+00 3.451E+00 4.836E+00 900.000ps 4.327E+00 3.616E+00 4.940E+00 950.000ps 4.432E+00 3.751E+00 5.029E+00 1.000ns 4.522E+00 3.863E+00 5.106E+00 1.050ns 4.598E+00 3.958E+00 5.172E+00 1.100ns 4.663E+00 4.037E+00 5.229E+00 1.150ns 4.719E+00 4.104E+00 5.278E+00 1.200ns 4.766E+00 4.162E+00 5.321E+00 1.250ns 4.807E+00 4.212E+00 5.358E+00 1.300ns 4.842E+00 4.255E+00 5.389E+00 1.350ns 4.872E+00 4.292E+00 5.415E+00 1.400ns 4.898E+00 4.324E+00 5.437E+00 1.450ns 4.919E+00 4.352E+00 5.454E+00 1.500ns 4.937E+00 4.376E+00 5.468E+00 1.550ns 4.951E+00 4.396E+00 5.478E+00 1.600ns 4.963E+00 4.414E+00 5.485E+00 1.650ns 4.972E+00 4.429E+00 5.490E+00 1.700ns 4.978E+00 4.441E+00 5.492E+00 1.750ns 4.982E+00 4.452E+00 5.493E+00 1.800ns 4.985E+00 4.460E+00 5.494E+00 1.850ns 4.987E+00 4.466E+00 5.495E+00 1.900ns 4.989E+00 4.471E+00 5.495E+00 1.950ns 4.990E+00 4.475E+00 5.496E+00 2.000ns 4.991E+00 4.479E+00 5.497E+00 2.050ns 4.992E+00 4.481E+00 5.497E+00 2.100ns 4.993E+00 4.483E+00 5.497E+00 2.150ns 4.994E+00 4.485E+00 5.498E+00 2.200ns 4.995E+00 4.486E+00 5.498E+00 2.250ns 4.995E+00 4.488E+00 5.498E+00 2.300ns 4.996E+00 4.489E+00 5.499E+00 2.350ns 4.996E+00 4.490E+00 5.499E+00 2.400ns 4.997E+00 4.491E+00 5.499E+00 2.450ns 4.997E+00 4.492E+00 5.499E+00 2.500ns 4.997E+00 4.492E+00 5.499E+00 2.550ns 4.998E+00 4.493E+00 5.499E+00 2.600ns 4.998E+00 4.494E+00 5.499E+00 2.650ns 4.998E+00 4.494E+00 5.499E+00 2.700ns 4.998E+00 4.495E+00 5.500E+00 2.750ns 4.999E+00 4.495E+00 5.500E+00 2.800ns 4.999E+00 4.496E+00 5.500E+00 2.850ns 4.999E+00 4.496E+00 5.500E+00 2.900ns 4.999E+00 4.496E+00 5.500E+00 2.950ns 4.999E+00 4.497E+00 5.500E+00 3.000ns 4.999E+00 4.497E+00 5.500E+00 3.100ns 4.999E+00 4.498E+00 5.500E+00 3.200ns 5.000E+00 4.498E+00 5.500E+00 3.300ns 5.000E+00 4.498E+00 5.500E+00 3.400ns 5.000E+00 4.499E+00 5.500E+00 3.500ns 5.000E+00 4.499E+00 5.500E+00 3.600ns 5.000E+00 4.499E+00 5.500E+00 3.700ns 5.000E+00 4.499E+00 5.500E+00 3.800ns 5.000E+00 4.499E+00 5.500E+00 3.900ns 5.000E+00 4.499E+00 5.500E+00 4.000ns 5.000E+00 4.500E+00 5.500E+00 4.100ns 5.000E+00 4.500E+00 5.500E+00 4.200ns 5.000E+00 4.500E+00 5.500E+00 4.300ns 5.000E+00 4.500E+00 5.500E+00 4.400ns 5.000E+00 4.500E+00 5.500E+00 4.500ns 5.000E+00 4.500E+00 5.500E+00 4.600ns 5.000E+00 4.500E+00 5.500E+00 4.700ns 5.000E+00 4.500E+00 5.500E+00 4.800ns 5.000E+00 4.500E+00 5.500E+00 4.900ns 5.000E+00 4.500E+00 5.500E+00 5.000ns 5.000E+00 4.500E+00 5.500E+00 5.250ns 5.000E+00 4.500E+00 5.500E+00 5.500ns 5.000E+00 4.500E+00 5.500E+00 5.750ns 5.000E+00 4.500E+00 5.500E+00 6.000ns 5.000E+00 4.500E+00 5.500E+00 6.250ns 5.000E+00 4.500E+00 5.500E+00 6.500ns 5.000E+00 4.500E+00 5.500E+00 6.750ns 5.000E+00 4.500E+00 5.500E+00 7.000ns 5.000E+00 4.500E+00 5.500E+00 7.250ns 5.000E+00 4.500E+00 5.500E+00 7.500ns 5.000E+00 4.500E+00 5.500E+00 7.750ns 5.000E+00 4.500E+00 5.500E+00 8.000ns 5.000E+00 4.500E+00 5.500E+00 8.250ns 5.000E+00 4.500E+00 5.500E+00 8.500ns 5.000E+00 4.500E+00 5.500E+00 8.750ns 5.000E+00 4.500E+00 5.500E+00 9.000ns 5.000E+00 4.500E+00 5.500E+00 9.250ns 5.000E+00 4.500E+00 5.500E+00 9.500ns 5.000E+00 4.500E+00 5.500E+00 9.750ns 5.000E+00 4.500E+00 5.500E+00 | [Falling Waveform] R_fixture = 100.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | time V(typ) V(min) V(max) | 0.000s 3.528E+00 2.488E+00 4.514E+00 50.000ps 3.510E+00 2.471E+00 4.502E+00 100.000ps 3.522E+00 2.471E+00 4.538E+00 150.000ps 3.599E+00 2.526E+00 4.618E+00 200.000ps 3.623E+00 2.564E+00 4.569E+00 250.000ps 3.582E+00 2.559E+00 4.402E+00 300.000ps 3.488E+00 2.519E+00 4.161E+00 350.000ps 3.346E+00 2.452E+00 3.819E+00 400.000ps 3.149E+00 2.358E+00 3.292E+00 450.000ps 2.872E+00 2.232E+00 2.637E+00 500.000ps 2.529E+00 2.085E+00 1.954E+00 550.000ps 2.151E+00 1.922E+00 1.364E+00 600.000ps 1.761E+00 1.750E+00 915.288E-03 650.000ps 1.386E+00 1.572E+00 610.137E-03 700.000ps 1.058E+00 1.393E+00 420.680E-03 750.000ps 787.327E-03 1.214E+00 297.111E-03 800.000ps 582.541E-03 1.039E+00 209.561E-03 850.000ps 434.180E-03 874.827E-03 146.444E-03 900.000ps 327.487E-03 725.359E-03 101.252E-03 950.000ps 250.800E-03 593.217E-03 69.557E-03 1.000ns 193.689E-03 482.960E-03 48.060E-03 1.050ns 149.475E-03 393.246E-03 34.010E-03 1.100ns 115.096E-03 321.245E-03 25.334E-03 1.150ns 88.593E-03 263.747E-03 20.541E-03 1.200ns 68.399E-03 217.543E-03 17.415E-03 1.250ns 53.257E-03 179.983E-03 14.698E-03 1.300ns 42.158E-03 149.162E-03 12.580E-03 1.350ns 34.187E-03 123.704E-03 11.016E-03 1.400ns 28.520E-03 102.686E-03 9.743E-03 1.450ns 24.534E-03 85.402E-03 8.653E-03 1.500ns 21.424E-03 71.263E-03 7.715E-03 1.550ns 18.799E-03 59.777E-03 6.907E-03 1.600ns 16.589E-03 50.539E-03 6.208E-03 1.650ns 14.739E-03 43.181E-03 5.596E-03 1.700ns 13.181E-03 37.286E-03 5.055E-03 1.750ns 11.854E-03 32.458E-03 4.574E-03 1.800ns 10.706E-03 28.646E-03 4.145E-03 1.850ns 9.702E-03 25.579E-03 3.761E-03 1.900ns 8.816E-03 22.948E-03 3.416E-03 1.950ns 8.028E-03 20.712E-03 3.106E-03 2.000ns 7.324E-03 18.777E-03 2.825E-03 2.050ns 6.693E-03 17.071E-03 2.572E-03 2.100ns 6.125E-03 15.574E-03 2.342E-03 2.150ns 5.612E-03 14.260E-03 2.133E-03 2.200ns 5.147E-03 13.094E-03 1.944E-03 2.250ns 4.724E-03 12.051E-03 1.772E-03 2.300ns 4.339E-03 11.115E-03 1.616E-03 2.350ns 3.988E-03 10.272E-03 1.474E-03 2.400ns 3.667E-03 9.508E-03 1.345E-03 2.450ns 3.374E-03 8.811E-03 1.227E-03 2.500ns 3.105E-03 8.174E-03 1.119E-03 2.550ns 2.859E-03 7.589E-03 1.022E-03 2.600ns 2.634E-03 7.051E-03 932.458E-06 2.650ns 2.427E-03 6.556E-03 851.144E-06 2.700ns 2.237E-03 6.100E-03 776.988E-06 2.750ns 2.062E-03 5.678E-03 709.345E-06 2.800ns 1.902E-03 5.288E-03 647.634E-06 2.850ns 1.754E-03 4.926E-03 591.328E-06 2.900ns 1.618E-03 4.591E-03 539.945E-06 2.950ns 1.493E-03 4.281E-03 493.050E-06 3.000ns 1.378E-03 3.992E-03 450.248E-06 3.100ns 1.174E-03 3.476E-03 375.508E-06 3.200ns 1.001E-03 3.029E-03 313.214E-06 3.300ns 853.397E-06 2.643E-03 261.281E-06 3.400ns 728.072E-06 2.308E-03 217.976E-06 3.500ns 621.347E-06 2.017E-03 181.861E-06 3.600ns 530.410E-06 1.765E-03 151.738E-06 3.700ns 452.887E-06 1.545E-03 126.610E-06 3.800ns 386.771E-06 1.354E-03 105.647E-06 3.900ns 330.361E-06 1.187E-03 88.157E-06 4.000ns 282.219E-06 1.042E-03 73.565E-06 4.100ns 241.121E-06 917.705E-06 61.389E-06 4.200ns 206.029E-06 817.341E-06 51.230E-06 4.300ns 176.060E-06 726.856E-06 42.752E-06 4.400ns 150.460E-06 647.645E-06 35.678E-06 4.500ns 128.591E-06 577.855E-06 29.774E-06 4.600ns 109.907E-06 516.018E-06 24.848E-06 4.700ns 93.941E-06 461.250E-06 20.737E-06 4.800ns 80.298E-06 412.329E-06 17.306E-06 4.900ns 68.638E-06 368.477E-06 14.443E-06 5.000ns 58.673E-06 329.344E-06 12.053E-06 5.250ns 39.643E-06 249.068E-06 7.670E-06 5.500ns 26.788E-06 188.520E-06 4.880E-06 5.750ns 18.103E-06 142.723E-06 3.105E-06 6.000ns 12.234E-06 108.057E-06 1.975E-06 6.250ns 8.268E-06 81.816E-06 1.256E-06 6.500ns 5.588E-06 61.956E-06 799.428E-09 6.750ns 3.777E-06 46.920E-06 508.709E-09 7.000ns 2.553E-06 35.535E-06 323.671E-09 7.250ns 1.725E-06 26.915E-06 205.888E-09 7.500ns 1.166E-06 20.387E-06 130.959E-09 7.750ns 788.008E-09 15.444E-06 83.326E-09 8.000ns 532.716E-09 11.700E-06 53.025E-09 8.250ns 360.166E-09 8.865E-06 33.737E-09 8.500ns 243.556E-09 6.718E-06 21.461E-09 8.750ns 164.737E-09 5.092E-06 13.651E-09 9.000ns 111.450E-09 3.861E-06 8.686E-09 9.250ns 75.441E-09 2.928E-06 5.527E-09 9.500ns 51.116E-09 2.222E-06 3.517E-09 9.750ns 51.116E-09 2.222E-06 3.517E-09 | [Falling Waveform] R_fixture = 100.000 V_fixture = 5.0000 V_fixture_min = 4.5000 V_fixture_max = 5.5000 | time V(typ) V(min) V(max) | 0.000s 5.000E+00 4.500E+00 5.500E+00 50.000ps 4.982E+00 4.482E+00 5.488E+00 100.000ps 4.984E+00 4.468E+00 5.517E+00 150.000ps 5.053E+00 4.504E+00 5.608E+00 200.000ps 5.107E+00 4.548E+00 5.617E+00 250.000ps 5.128E+00 4.577E+00 5.549E+00 300.000ps 5.122E+00 4.592E+00 5.455E+00 350.000ps 5.095E+00 4.601E+00 5.339E+00 400.000ps 5.056E+00 4.604E+00 5.192E+00 450.000ps 5.005E+00 4.603E+00 5.005E+00 500.000ps 4.939E+00 4.596E+00 4.763E+00 550.000ps 4.859E+00 4.585E+00 4.416E+00 600.000ps 4.762E+00 4.570E+00 3.938E+00 650.000ps 4.648E+00 4.549E+00 3.398E+00 700.000ps 4.515E+00 4.522E+00 2.862E+00 750.000ps 4.357E+00 4.488E+00 2.381E+00 800.000ps 4.157E+00 4.449E+00 1.991E+00 850.000ps 3.902E+00 4.403E+00 1.703E+00 900.000ps 3.622E+00 4.351E+00 1.513E+00 950.000ps 3.332E+00 4.293E+00 1.394E+00 1.000ns 3.047E+00 4.228E+00 1.313E+00 1.050ns 2.774E+00 4.156E+00 1.254E+00 1.100ns 2.523E+00 4.077E+00 1.211E+00 1.150ns 2.300E+00 3.989E+00 1.179E+00 1.200ns 2.113E+00 3.885E+00 1.155E+00 1.250ns 1.966E+00 3.761E+00 1.136E+00 1.300ns 1.857E+00 3.630E+00 1.119E+00 1.350ns 1.779E+00 3.495E+00 1.105E+00 1.400ns 1.722E+00 3.360E+00 1.093E+00 1.450ns 1.677E+00 3.229E+00 1.083E+00 1.500ns 1.641E+00 3.102E+00 1.075E+00 1.550ns 1.611E+00 2.979E+00 1.067E+00 1.600ns 1.585E+00 2.861E+00 1.060E+00 1.650ns 1.563E+00 2.749E+00 1.054E+00 1.700ns 1.544E+00 2.641E+00 1.049E+00 1.750ns 1.527E+00 2.539E+00 1.045E+00 1.800ns 1.512E+00 2.445E+00 1.041E+00 1.850ns 1.498E+00 2.358E+00 1.037E+00 1.900ns 1.487E+00 2.280E+00 1.034E+00 1.950ns 1.476E+00 2.213E+00 1.031E+00 2.000ns 1.467E+00 2.155E+00 1.028E+00 2.050ns 1.459E+00 2.106E+00 1.026E+00 2.100ns 1.451E+00 2.066E+00 1.024E+00 2.150ns 1.444E+00 2.032E+00 1.022E+00 2.200ns 1.438E+00 2.003E+00 1.020E+00 2.250ns 1.432E+00 1.978E+00 1.019E+00 2.300ns 1.427E+00 1.956E+00 1.017E+00 2.350ns 1.423E+00 1.937E+00 1.016E+00 2.400ns 1.419E+00 1.920E+00 1.015E+00 2.450ns 1.415E+00 1.905E+00 1.014E+00 2.500ns 1.411E+00 1.891E+00 1.013E+00 2.550ns 1.408E+00 1.879E+00 1.012E+00 2.600ns 1.405E+00 1.868E+00 1.011E+00 2.650ns 1.403E+00 1.858E+00 1.010E+00 2.700ns 1.400E+00 1.848E+00 1.010E+00 2.750ns 1.398E+00 1.840E+00 1.009E+00 2.800ns 1.396E+00 1.832E+00 1.008E+00 2.850ns 1.394E+00 1.825E+00 1.008E+00 2.900ns 1.392E+00 1.818E+00 1.008E+00 2.950ns 1.391E+00 1.812E+00 1.007E+00 3.000ns 1.389E+00 1.806E+00 1.007E+00 3.100ns 1.387E+00 1.796E+00 1.006E+00 3.200ns 1.384E+00 1.787E+00 1.006E+00 3.300ns 1.382E+00 1.780E+00 1.005E+00 3.400ns 1.381E+00 1.773E+00 1.005E+00 3.500ns 1.379E+00 1.768E+00 1.004E+00 3.600ns 1.378E+00 1.763E+00 1.004E+00 3.700ns 1.377E+00 1.759E+00 1.004E+00 3.800ns 1.376E+00 1.755E+00 1.004E+00 3.900ns 1.376E+00 1.752E+00 1.003E+00 4.000ns 1.375E+00 1.749E+00 1.003E+00 4.100ns 1.374E+00 1.746E+00 1.003E+00 4.200ns 1.374E+00 1.744E+00 1.003E+00 4.300ns 1.374E+00 1.742E+00 1.003E+00 4.400ns 1.373E+00 1.741E+00 1.003E+00 4.500ns 1.373E+00 1.739E+00 1.003E+00 4.600ns 1.373E+00 1.738E+00 1.003E+00 4.700ns 1.372E+00 1.737E+00 1.003E+00 4.800ns 1.372E+00 1.735E+00 1.003E+00 4.900ns 1.372E+00 1.735E+00 1.003E+00 5.000ns 1.372E+00 1.734E+00 1.003E+00 5.250ns 1.372E+00 1.732E+00 1.003E+00 5.500ns 1.372E+00 1.731E+00 1.003E+00 5.750ns 1.371E+00 1.729E+00 1.003E+00 6.000ns 1.371E+00 1.729E+00 1.003E+00 6.250ns 1.371E+00 1.728E+00 1.003E+00 6.500ns 1.371E+00 1.728E+00 1.003E+00 6.750ns 1.371E+00 1.727E+00 1.003E+00 7.000ns 1.371E+00 1.727E+00 1.003E+00 7.250ns 1.371E+00 1.727E+00 1.003E+00 7.500ns 1.371E+00 1.727E+00 1.003E+00 7.750ns 1.371E+00 1.726E+00 1.003E+00 8.000ns 1.371E+00 1.726E+00 1.003E+00 8.250ns 1.371E+00 1.726E+00 1.003E+00 8.500ns 1.371E+00 1.726E+00 1.003E+00 8.750ns 1.371E+00 1.726E+00 1.003E+00 9.000ns 1.371E+00 1.726E+00 1.003E+00 9.250ns 1.371E+00 1.726E+00 1.003E+00 9.500ns 1.371E+00 1.726E+00 1.003E+00 9.750ns 1.371E+00 1.726E+00 1.003E+00 | | End [Model] AHC_OUTN_50 | [END]