| *************************************************** | NXP Semiconductors | Logic Products Group | | IBIS model of 74AHCT574 | OCTAL D-TYPE FLIP-FLOP; 3-STATE; POSITIVE-EDGE TRIGGER; TTL | | |[Packages]: |[Package1]: SO 20-pin (D) Package ; |[Package2]: TSSOP 20-pin (PW) Package ; |[Package3]: DHVQFN 20-pin (BQ) Package ; | *************************************************** | [IBIS Ver] 3.2 [File Name] ahct574.ibs [File Rev] 1.0 [Date] 04-Dec-2008 [Source] File created from simulations by LPG NXP Semiconductors Nijmegen | [Notes] V1.0 Ibis model. | | | Remarks: | - The Power Clamp curves for the input models have been omitted since there | is no power clamp diode. | - The pulldown and pullup tables of the Tristate Output model contain | post-processed data points outside the nominal voltage range. | | Revision History | Version Date Author/ Description | Editor | 1.0 December 2008 RRV Initial model | [Disclaimer] (C) Copyright 2008 NXP Semiconductors All rights reserved NXP Semiconductors warrants and represents that the IBIS model identified herein is owned by NXP Semiconductors (NXP). The model provided is not warranted as fully representing all of the operating characteristics and specifications of the semiconductor products to which the model relates. Moreover, unless there is a signed, written agreement to the contrary, this IBIS model is furnished on an "as is" basis without support or warranty of any kind, either expressed or implied, regarding the use thereof, and NXP specifically disclaims all implied warranties of merchantability and fitness of the model for any purpose. NXP does not assume any liability arising out of the application or use of this IBIS model including infringement of patents and copyrights, nor does NXP convey any license under its patents and copyrights or the rights of others. NXP provides IBIS models as a service to our customers. You and your company shall not distribute, convey, sell, or give these models to anyone else without receiving prior written permission from NXP. NXP reserves the right to make changes without notice to these IBIS models to improve reliability, function, or design. Please be aware that your receipt and subsequent use of the IBIS information provided shall serve as acceptance of the terms and conditions of this agreement. If you do not accept these terms, you should return or destroy the IBIS models and any other accompanying information immediately. | |******************************************************** | Info for SO 20-pin (D) Package |******************************************************** | [Component] 74AHCT574_D [Manufacturer] NXP Semiconductors | [Package] | typ min max R_pkg 5.95E-02 5.36E-02 6.59E-02 L_pkg 4.21E-09 3.07E-09 5.91E-09 C_pkg 0.910E-12 0.758E-12 1.110E-12 | [Pin] signal_name model_name R_pin L_pin C_pin 1 OE# AHCT_CTRLIN_50 5.75E-02 5.91E-09 1.050E-12 2 D0 AHCT_IN_50 6.59E-02 3.92E-09 0.861E-12 3 D1 AHCT_IN_50 5.79E-02 3.32E-09 0.803E-12 4 D2 AHCT_IN_50 5.79E-02 3.32E-09 0.803E-12 5 D3 AHCT_IN_50 6.59E-02 3.92E-09 0.861E-12 6 D4 AHCT_IN_50 6.59E-02 3.92E-09 0.861E-12 7 D5 AHCT_IN_50 5.79E-02 3.32E-09 0.803E-12 8 D6 AHCT_IN_50 5.79E-02 3.32E-09 0.803E-12 9 D7 AHCT_IN_50 6.59E-02 3.92E-09 0.861E-12 10 GND GND 5.75E-02 5.91E-09 1.110E-12 11 CP AHCT_CTRLIN_50 5.75E-02 5.91E-09 1.110E-12 12 Q7 AHC_TRISTN_50 6.25E-02 4.85E-09 1.040E-12 13 Q6 AHC_TRISTN_50 5.36E-02 3.07E-09 0.758E-12 14 Q5 AHC_TRISTN_50 5.36E-02 3.07E-09 0.758E-12 15 Q4 AHC_TRISTN_50 6.25E-02 4.85E-09 1.040E-12 16 Q3 AHC_TRISTN_50 6.25E-02 4.85E-09 1.040E-12 17 Q2 AHC_TRISTN_50 5.36E-02 3.07E-09 0.758E-12 18 Q1 AHC_TRISTN_50 5.36E-02 3.07E-09 0.758E-12 19 Q0 AHC_TRISTN_50 6.25E-02 4.85E-09 1.040E-12 20 VCC POWER 5.75E-02 5.91E-09 1.110E-12 | |******************************************************** | Info for TSSOP 20-pin (PW) Package |******************************************************** | [Component] 74AHCT574_PW [Manufacturer] NXP Semiconductors | [Package] | typ min max R_pkg 7.24E-02 6.63E-02 8.34E-02 L_pkg 2.47E-09 2.09E-09 3.18E-09 C_pkg 0.341E-12 0.282E-12 0.420E-12 | [Pin] signal_name model_name R_pin L_pin C_pin 1 OE# AHCT_CTRLIN_50 6.63E-02 3.18E-09 0.408E-12 2 D0 AHCT_IN_50 8.34E-02 2.35E-09 0.317E-12 3 D1 AHCT_IN_50 7.44E-02 2.16E-09 0.293E-12 4 D2 AHCT_IN_50 7.44E-02 2.16E-09 0.293E-12 5 D3 AHCT_IN_50 8.34E-02 2.35E-09 0.317E-12 6 D4 AHCT_IN_50 8.34E-02 2.35E-09 0.317E-12 7 D5 AHCT_IN_50 7.44E-02 2.16E-09 0.293E-12 8 D6 AHCT_IN_50 7.44E-02 2.16E-09 0.293E-12 9 D7 AHCT_IN_50 8.34E-02 2.35E-09 0.317E-12 10 GND GND 6.63E-02 3.18E-09 0.420E-12 11 CP AHCT_CTRLIN_50 6.63E-02 3.17E-09 0.420E-12 12 Q7 AHC_TRISTN_50 6.67E-02 2.55E-09 0.397E-12 13 Q6 AHC_TRISTN_50 6.67E-02 2.55E-09 0.398E-12 14 Q5 AHC_TRISTN_50 7.10E-02 2.09E-09 0.282E-12 15 Q4 AHC_TRISTN_50 7.10E-02 2.09E-09 0.282E-12 16 Q3 AHC_TRISTN_50 6.67E-02 2.55E-09 0.397E-12 17 Q2 AHC_TRISTN_50 7.10E-02 2.09E-09 0.282E-12 18 Q1 AHC_TRISTN_50 7.10E-02 2.09E-09 0.282E-12 19 Q0 AHC_TRISTN_50 6.67E-02 2.55E-09 0.398E-12 20 VCC POWER 6.63E-02 3.17E-09 0.420E-12 | |******************************************************** | Info for DHVQFN 20-pin (BQ) Package |******************************************************** | [Component] 74AHCT574_BQ [Manufacturer] NXP Semiconductors | [Package] | typ min max R_pkg 9.3470E-02 5.7002E-02 1.2474E-01 L_pkg 1.056E-09 6.200E-10 1.430E-09 C_pkg 6.45E-14 4.70E-14 8.70E-14 | [Pin] signal_name model_name R_pin L_pin C_pin 1 OE# AHCT_CTRLIN_50 1.25E-01 1.40E-09 8.10E-14 2 D0 AHCT_IN_50 9.39E-02 1.06E-09 5.60E-14 3 D1 AHCT_IN_50 6.75E-02 7.73E-10 5.00E-14 4 D2 AHCT_IN_50 5.84E-02 6.20E-10 4.80E-14 5 D3 AHCT_IN_50 5.92E-02 6.31E-10 4.90E-14 6 D4 AHCT_IN_50 6.86E-02 7.74E-10 5.10E-14 7 D5 AHCT_IN_50 9.66E-02 1.07E-09 5.70E-14 8 D6 AHCT_IN_50 1.24E-01 1.40E-09 7.90E-14 9 D7 AHCT_IN_50 1.24E-01 1.41E-09 8.70E-14 10 GND GND 1.24E-01 1.43E-09 8.70E-14 11 CP AHCT_CTRLIN_50 1.24E-01 1.41E-09 8.10E-14 12 Q7 AHC_TRISTN_50 9.07E-02 1.05E-09 5.60E-14 13 Q6 AHC_TRISTN_50 6.94E-02 7.85E-10 5.00E-14 14 Q5 AHC_TRISTN_50 5.70E-02 6.28E-10 4.70E-14 15 Q4 AHC_TRISTN_50 5.87E-02 6.28E-10 4.90E-14 16 Q3 AHC_TRISTN_50 7.06E-02 8.02E-10 5.10E-14 17 Q2 AHC_TRISTN_50 9.24E-02 1.07E-09 5.70E-14 18 Q1 AHC_TRISTN_50 1.21E-01 1.39E-09 8.10E-14 19 Q0 AHC_TRISTN_50 1.22E-01 1.39E-09 8.70E-14 20 VCC POWER 1.23E-01 1.41E-09 8.50E-14 | | |************************************************************************ | Model AHCT_CTRLIN_50 |************************************************************************ | [Model] AHCT_CTRLIN_50 Model_type Input Vinl = 0.8000V Vinh = 2.0000V C_comp 0.56pF 0.49pF 0.68pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | Thresholds | Vinh 2.0 NA NA Vinl 0.8 NA NA | | | Overshoot | S_overshoot_high 7.0 7.0 7.0 | Static overshoot S_overshoot_low -0.5 -0.5 -0.5 D_overshoot_high 11.0 11.0 11.0 | Dynamic overshoot D_overshoot_low -0.95 -0.9 -1.0 | D_overshoot_time 3n 3n 3n | | | |Ambient temperature: 25.0000 85.0000 -40.0000 | [Temperature Range] 55.0000 110.0000 -5.0000 | [Voltage Range] 5.0000V 4.5000V 5.5000V |Process Range nominal slow fast | [GND_clamp] | voltage I(typ) I(min) I(max) | -5.500E+00 -4.525E+00 -4.549E+00 -4.495E+00 -5.400E+00 -4.425E+00 -4.449E+00 -4.394E+00 -5.300E+00 -4.325E+00 -4.349E+00 -4.294E+00 -5.200E+00 -4.225E+00 -4.250E+00 -4.194E+00 -5.100E+00 -4.125E+00 -4.150E+00 -4.094E+00 -5.000E+00 -4.025E+00 -4.050E+00 -3.994E+00 -4.900E+00 -3.925E+00 -3.950E+00 -3.894E+00 -4.800E+00 -3.825E+00 -3.850E+00 -3.793E+00 -4.700E+00 -3.725E+00 -3.750E+00 -3.693E+00 -4.600E+00 -3.625E+00 -3.651E+00 -3.593E+00 -4.500E+00 -3.525E+00 -3.551E+00 -3.493E+00 -4.400E+00 -3.425E+00 -3.451E+00 -3.393E+00 -4.300E+00 -3.325E+00 -3.352E+00 -3.293E+00 -4.200E+00 -3.225E+00 -3.252E+00 -3.193E+00 -4.100E+00 -3.126E+00 -3.152E+00 -3.093E+00 -4.000E+00 -3.026E+00 -3.053E+00 -2.993E+00 -3.900E+00 -2.926E+00 -2.953E+00 -2.893E+00 -3.800E+00 -2.826E+00 -2.854E+00 -2.793E+00 -3.700E+00 -2.727E+00 -2.754E+00 -2.693E+00 -3.600E+00 -2.627E+00 -2.655E+00 -2.593E+00 -3.500E+00 -2.527E+00 -2.555E+00 -2.493E+00 -3.400E+00 -2.428E+00 -2.456E+00 -2.394E+00 -3.300E+00 -2.328E+00 -2.357E+00 -2.294E+00 -3.200E+00 -2.229E+00 -2.258E+00 -2.194E+00 -3.100E+00 -2.130E+00 -2.159E+00 -2.095E+00 -3.000E+00 -2.030E+00 -2.059E+00 -1.995E+00 -2.900E+00 -1.931E+00 -1.960E+00 -1.895E+00 -2.800E+00 -1.832E+00 -1.862E+00 -1.796E+00 -2.700E+00 -1.733E+00 -1.763E+00 -1.697E+00 -2.600E+00 -1.634E+00 -1.664E+00 -1.597E+00 -2.500E+00 -1.535E+00 -1.565E+00 -1.498E+00 -2.400E+00 -1.436E+00 -1.467E+00 -1.399E+00 -2.300E+00 -1.337E+00 -1.369E+00 -1.300E+00 -2.200E+00 -1.239E+00 -1.271E+00 -1.201E+00 -2.100E+00 -1.141E+00 -1.173E+00 -1.102E+00 -2.000E+00 -1.043E+00 -1.075E+00 -1.004E+00 -1.900E+00 -944.787E-03 -977.581E-03 -905.552E-03 -1.800E+00 -847.321E-03 -880.547E-03 -807.593E-03 -1.700E+00 -750.273E-03 -783.959E-03 -710.018E-03 -1.600E+00 -653.778E-03 -687.957E-03 -612.954E-03 -1.500E+00 -558.076E-03 -592.787E-03 -516.632E-03 -1.450E+00 -510.667E-03 -545.666E-03 -468.888E-03 -1.400E+00 -463.720E-03 -499.031E-03 -421.575E-03 -1.350E+00 -417.566E-03 -453.242E-03 -374.993E-03 -1.300E+00 -373.271E-03 -409.472E-03 -330.078E-03 -1.250E+00 -335.109E-03 -372.516E-03 -290.483E-03 -1.200E+00 -307.719E-03 -347.962E-03 -259.705E-03 -1.150E+00 -282.660E-03 -327.103E-03 -229.661E-03 -1.100E+00 -253.846E-03 -303.635E-03 -194.638E-03 -1.050E+00 -218.370E-03 -274.747E-03 -151.966E-03 -1.000E+00 -173.635E-03 -237.729E-03 -100.566E-03 -950.000E-03 -118.088E-03 -189.349E-03 -46.308E-03 -900.000E-03 -57.873E-03 -127.631E-03 -11.933E-03 -850.000E-03 -16.964E-03 -61.591E-03 -3.088E-03 -800.000E-03 -3.834E-03 -19.149E-03 -1.465E-03 -750.000E-03 -1.005E-03 -4.867E-03 -922.961E-06 -700.000E-03 -359.851E-06 -1.260E-03 -577.756E-06 -650.000E-03 -166.725E-06 -351.351E-06 -323.555E-06 -600.000E-03 -83.720E-06 -113.084E-06 -151.689E-06 -550.000E-03 -40.817E-06 -45.051E-06 -56.300E-06 -500.000E-03 -18.642E-06 -21.213E-06 -16.336E-06 -400.000E-03 -3.225E-06 -5.711E-06 -811.414E-09 -300.000E-03 -445.215E-09 -1.560E-06 -16.694E-09 -200.000E-03 -21.367E-09 -234.585E-09 -194.608E-12 -100.000E-03 -888.459E-12 -18.071E-09 -2.294E-12 0.000E+00 192.662E-24 142.334E-21 203.251E-21 200.000E-03 39.958E-12 1.529E-09 31.999E-15 400.000E-03 40.579E-12 1.544E-09 33.933E-15 600.000E-03 41.198E-12 1.556E-09 35.930E-15 800.000E-03 41.833E-12 1.569E-09 37.975E-15 1.000E+00 42.481E-12 1.581E-09 40.062E-15 1.200E+00 43.141E-12 1.593E-09 42.188E-15 1.400E+00 43.812E-12 1.606E-09 44.357E-15 1.600E+00 44.493E-12 1.619E-09 46.570E-15 1.800E+00 45.185E-12 1.632E-09 48.836E-15 2.000E+00 45.888E-12 1.644E-09 51.147E-15 2.200E+00 46.602E-12 1.658E-09 53.516E-15 2.400E+00 47.326E-12 1.671E-09 55.938E-15 2.600E+00 48.063E-12 1.684E-09 58.419E-15 2.800E+00 48.811E-12 1.697E-09 60.937E-15 3.000E+00 49.571E-12 1.711E-09 63.526E-15 3.200E+00 50.346E-12 1.724E-09 66.190E-15 3.400E+00 51.135E-12 1.738E-09 68.931E-15 3.600E+00 51.941E-12 1.752E-09 71.727E-15 3.800E+00 52.766E-12 1.767E-09 74.614E-15 4.000E+00 53.613E-12 1.781E-09 77.591E-15 4.200E+00 54.485E-12 1.796E-09 80.658E-15 4.400E+00 55.386E-12 1.812E-09 83.829E-15 4.600E+00 56.319E-12 1.820E-09 87.139E-15 4.800E+00 57.289E-12 1.820E-09 90.546E-15 5.000E+00 58.300E-12 1.820E-09 94.126E-15 5.200E+00 58.300E-12 1.820E-09 97.838E-15 5.400E+00 58.300E-12 1.820E-09 101.696E-15 5.500E+00 58.300E-12 1.820E-09 103.709E-15 | | End [Model] AHCT_CTRLIN_50 | |************************************************************************ | Model AHC_TRISTN_50 |************************************************************************ | [Model] AHC_TRISTN_50 Model_type 3-state Polarity Non-Inverting Enable Active-Low Vmeas = 2.5000V Cref = 50.0000pF Rref = 1.0000k Vref = 0.000V C_comp 1.87pF 1.65pF 2.06pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | Timing Thresholds | Vmeas 2.5 2.25 2.75 | | |Ambient temperature: 25.0000 85.0000 -40.0000 | [Temperature Range] 55.0000 110.0000 -5.0000 | [Voltage Range] 5.0000V 4.5000V 5.5000V |Process Range nominal slow fast | [Pulldown] | voltage I(typ) I(min) I(max) | -5.500E+00 -2.014E-02 -1.162E-02 -3.569E-02 -5.300E+00 -2.014E-02 -1.162E-02 -3.569E-02 -5.100E+00 -2.014E-02 -1.162E-02 -3.569E-02 -4.900E+00 -2.014E-02 -1.162E-02 -3.569E-02 -4.700E+00 -2.014E-02 -1.162E-02 -3.569E-02 -4.500E+00 -2.014E-02 -1.162E-02 -3.569E-02 -4.300E+00 -2.014E-02 -1.162E-02 -3.569E-02 -4.100E+00 -2.014E-02 -1.162E-02 -3.569E-02 -3.900E+00 -2.014E-02 -1.162E-02 -3.569E-02 -3.700E+00 -2.014E-02 -1.162E-02 -3.569E-02 -3.500E+00 -2.014E-02 -1.162E-02 -3.569E-02 -3.300E+00 -2.014E-02 -1.162E-02 -3.569E-02 -3.100E+00 -2.014E-02 -1.162E-02 -3.569E-02 -2.900E+00 -2.014E-02 -1.162E-02 -3.569E-02 -2.700E+00 -2.014E-02 -1.162E-02 -3.569E-02 -2.500E+00 -2.014E-02 -1.162E-02 -3.569E-02 -2.300E+00 -2.014E-02 -1.162E-02 -3.569E-02 -2.100E+00 -2.014E-02 -1.162E-02 -3.569E-02 -1.900E+00 -2.014E-02 -1.162E-02 -3.569E-02 -1.700E+00 -2.014E-02 -1.162E-02 -3.569E-02 -1.500E+00 -2.014E-02 -1.162E-02 -3.569E-02 -1.450E+00 -2.014E-02 -1.162E-02 -3.569E-02 -1.400E+00 -2.014E-02 -1.162E-02 -3.569E-02 -1.350E+00 -2.014E-02 -1.162E-02 -3.569E-02 -1.300E+00 -2.014E-02 -1.162E-02 -3.569E-02 -1.250E+00 -2.014E-02 -1.162E-02 -3.569E-02 -1.200E+00 -2.014E-02 -1.162E-02 -3.569E-02 -1.150E+00 -2.014E-02 -1.162E-02 -3.569E-02 -1.100E+00 -2.014E-02 -1.162E-02 -3.569E-02 -1.050E+00 -2.014E-02 -1.162E-02 -3.569E-02 -1.000E+00 -2.014E-02 -1.162E-02 -3.569E-02 -9.500E-01 -2.014E-02 -1.162E-02 -3.569E-02 -9.000E-01 -2.014E-02 -1.162E-02 -3.569E-02 -8.500E-01 -2.014E-02 -1.162E-02 -3.569E-02 -8.000E-01 -2.014E-02 -1.162E-02 -3.508E-02 -7.500E-01 -2.014E-02 -1.162E-02 -3.370E-02 -7.000E-01 -1.968E-02 -1.162E-02 -3.199E-02 -6.500E-01 -1.863E-02 -1.162E-02 -3.010E-02 -6.000E-01 -1.736E-02 -1.118E-02 -2.807E-02 -5.500E-01 -1.600E-02 -1.040E-02 -2.591E-02 -5.000E-01 -1.459E-02 -9.513E-03 -2.366E-02 -4.500E-01 -1.316E-02 -8.586E-03 -2.135E-02 -4.000E-01 -1.171E-02 -7.644E-03 -1.902E-02 -3.500E-01 -1.026E-02 -6.692E-03 -1.667E-02 -3.000E-01 -8.799E-03 -5.733E-03 -1.432E-02 -2.500E-01 -7.337E-03 -4.774E-03 -1.195E-02 -2.000E-01 -5.873E-03 -3.815E-03 -9.578E-03 -1.500E-01 -4.407E-03 -2.858E-03 -7.196E-03 -1.000E-01 -2.939E-03 -1.903E-03 -4.805E-03 -5.000E-02 -1.470E-03 -9.503E-04 -2.407E-03 0.000E+00 6.852E-15 1.256E-13 4.636E-17 1.000E-01 2.922E-03 1.884E-03 4.790E-03 2.000E-01 5.805E-03 3.739E-03 9.516E-03 3.000E-01 8.648E-03 5.563E-03 1.418E-02 4.000E-01 1.145E-02 7.357E-03 1.877E-02 5.000E-01 1.421E-02 9.118E-03 2.330E-02 6.000E-01 1.692E-02 1.085E-02 2.776E-02 7.000E-01 1.960E-02 1.254E-02 3.215E-02 8.000E-01 2.222E-02 1.420E-02 3.646E-02 9.000E-01 2.480E-02 1.582E-02 4.071E-02 1.000E+00 2.733E-02 1.741E-02 4.488E-02 1.300E+00 3.463E-02 2.194E-02 5.693E-02 1.600E+00 4.147E-02 2.611E-02 6.827E-02 1.900E+00 4.782E-02 2.988E-02 7.886E-02 2.200E+00 5.364E-02 3.322E-02 8.868E-02 2.500E+00 5.890E-02 3.609E-02 9.769E-02 2.800E+00 6.356E-02 3.845E-02 1.058E-01 3.100E+00 6.760E-02 4.025E-02 1.131E-01 3.400E+00 7.095E-02 4.148E-02 1.195E-01 3.700E+00 7.358E-02 4.217E-02 1.249E-01 4.000E+00 7.548E-02 4.254E-02 1.293E-01 4.300E+00 7.667E-02 4.280E-02 1.328E-01 4.600E+00 7.737E-02 4.300E-02 1.352E-01 4.900E+00 7.784E-02 4.321E-02 1.369E-01 5.200E+00 7.824E-02 4.341E-02 1.379E-01 5.500E+00 7.866E-02 4.362E-02 1.387E-01 5.800E+00 7.908E-02 4.383E-02 1.394E-01 6.100E+00 7.950E-02 4.403E-02 1.402E-01 6.400E+00 7.991E-02 4.424E-02 1.410E-01 6.700E+00 8.033E-02 4.444E-02 1.417E-01 7.000E+00 8.075E-02 4.465E-02 1.425E-01 7.300E+00 8.117E-02 4.485E-02 1.433E-01 7.600E+00 8.159E-02 4.506E-02 1.440E-01 7.900E+00 8.201E-02 4.527E-02 1.448E-01 8.200E+00 8.243E-02 4.547E-02 1.456E-01 8.500E+00 8.285E-02 4.568E-02 1.463E-01 8.800E+00 8.327E-02 4.588E-02 1.471E-01 9.100E+00 8.369E-02 4.609E-02 1.479E-01 9.400E+00 8.410E-02 4.630E-02 1.486E-01 9.700E+00 8.452E-02 4.650E-02 1.494E-01 1.000E+01 8.494E-02 4.671E-02 1.502E-01 1.030E+01 8.536E-02 4.691E-02 1.509E-01 1.060E+01 8.578E-02 4.712E-02 1.517E-01 1.090E+01 8.620E-02 4.732E-02 1.525E-01 1.100E+01 8.634E-02 4.739E-02 1.527E-01 | [Pullup] | voltage I(typ) I(min) I(max) | -6.500E+00 2.060E-02 1.151E-02 3.585E-02 -6.300E+00 2.060E-02 1.151E-02 3.585E-02 -6.100E+00 2.060E-02 1.151E-02 3.585E-02 -5.900E+00 2.060E-02 1.151E-02 3.585E-02 -5.700E+00 2.060E-02 1.151E-02 3.585E-02 -5.500E+00 2.060E-02 1.151E-02 3.585E-02 -5.300E+00 2.060E-02 1.151E-02 3.585E-02 -5.100E+00 2.060E-02 1.151E-02 3.585E-02 -4.900E+00 2.060E-02 1.151E-02 3.585E-02 -4.700E+00 2.060E-02 1.151E-02 3.585E-02 -4.500E+00 2.060E-02 1.151E-02 3.585E-02 -4.300E+00 2.060E-02 1.151E-02 3.585E-02 -4.100E+00 2.060E-02 1.151E-02 3.585E-02 -3.900E+00 2.060E-02 1.151E-02 3.585E-02 -3.700E+00 2.060E-02 1.151E-02 3.585E-02 -3.500E+00 2.060E-02 1.151E-02 3.585E-02 -3.300E+00 2.060E-02 1.151E-02 3.585E-02 -3.100E+00 2.060E-02 1.151E-02 3.585E-02 -2.900E+00 2.060E-02 1.151E-02 3.585E-02 -2.700E+00 2.060E-02 1.151E-02 3.585E-02 -2.500E+00 2.060E-02 1.151E-02 3.585E-02 -2.300E+00 2.060E-02 1.151E-02 3.585E-02 -2.100E+00 2.060E-02 1.151E-02 3.585E-02 -1.900E+00 2.060E-02 1.151E-02 3.585E-02 -1.700E+00 2.060E-02 1.151E-02 3.585E-02 -1.500E+00 2.060E-02 1.151E-02 3.585E-02 -1.300E+00 2.060E-02 1.151E-02 3.585E-02 -1.100E+00 2.060E-02 1.151E-02 3.585E-02 -9.000E-01 2.060E-02 1.151E-02 3.585E-02 -7.000E-01 2.060E-02 1.151E-02 3.585E-02 -5.000E-01 1.504E-02 8.968E-03 2.619E-02 -3.000E-01 9.072E-03 5.383E-03 1.589E-02 -1.000E-01 2.994E-03 1.764E-03 5.298E-03 0.000E+00 -1.325E-15 -2.311E-14 -6.334E-17 2.000E-01 -5.806E-03 -3.396E-03 -1.031E-02 4.000E-01 -1.130E-02 -6.597E-03 -2.004E-02 6.000E-01 -1.648E-02 -9.594E-03 -2.918E-02 8.000E-01 -2.133E-02 -1.239E-02 -3.772E-02 1.000E+00 -2.586E-02 -1.497E-02 -4.568E-02 1.200E+00 -3.007E-02 -1.734E-02 -5.306E-02 1.400E+00 -3.396E-02 -1.951E-02 -5.989E-02 1.600E+00 -3.754E-02 -2.148E-02 -6.618E-02 1.800E+00 -4.081E-02 -2.324E-02 -7.195E-02 2.000E+00 -4.378E-02 -2.480E-02 -7.721E-02 2.200E+00 -4.646E-02 -2.616E-02 -8.198E-02 2.400E+00 -4.884E-02 -2.732E-02 -8.627E-02 2.600E+00 -5.094E-02 -2.830E-02 -9.012E-02 2.800E+00 -5.278E-02 -2.910E-02 -9.355E-02 3.000E+00 -5.436E-02 -2.975E-02 -9.659E-02 3.200E+00 -5.572E-02 -3.026E-02 -9.927E-02 3.400E+00 -5.688E-02 -3.068E-02 -1.017E-01 3.600E+00 -5.789E-02 -3.103E-02 -1.039E-01 3.800E+00 -5.881E-02 -3.134E-02 -1.060E-01 4.000E+00 -5.965E-02 -3.160E-02 -1.080E-01 4.200E+00 -6.038E-02 -3.184E-02 -1.100E-01 4.400E+00 -6.102E-02 -3.205E-02 -1.117E-01 4.600E+00 -6.159E-02 -3.227E-02 -1.132E-01 4.800E+00 -6.210E-02 -3.251E-02 -1.146E-01 5.000E+00 -6.256E-02 -3.275E-02 -1.158E-01 5.200E+00 -6.311E-02 -3.299E-02 -1.169E-01 5.400E+00 -6.365E-02 -3.323E-02 -1.178E-01 5.600E+00 -6.420E-02 -3.348E-02 -1.189E-01 5.800E+00 -6.474E-02 -3.372E-02 -1.200E-01 6.000E+00 -6.529E-02 -3.396E-02 -1.211E-01 6.200E+00 -6.583E-02 -3.420E-02 -1.222E-01 6.400E+00 -6.638E-02 -3.444E-02 -1.232E-01 6.600E+00 -6.692E-02 -3.468E-02 -1.243E-01 6.800E+00 -6.747E-02 -3.492E-02 -1.254E-01 7.000E+00 -6.801E-02 -3.516E-02 -1.265E-01 7.200E+00 -6.856E-02 -3.540E-02 -1.276E-01 7.400E+00 -6.910E-02 -3.565E-02 -1.287E-01 7.600E+00 -6.965E-02 -3.589E-02 -1.298E-01 7.800E+00 -7.019E-02 -3.613E-02 -1.309E-01 8.000E+00 -7.074E-02 -3.637E-02 -1.320E-01 8.200E+00 -7.128E-02 -3.661E-02 -1.331E-01 8.400E+00 -7.183E-02 -3.685E-02 -1.342E-01 8.600E+00 -7.237E-02 -3.709E-02 -1.353E-01 8.800E+00 -7.292E-02 -3.734E-02 -1.364E-01 9.000E+00 -7.346E-02 -3.758E-02 -1.375E-01 9.200E+00 -7.401E-02 -3.782E-02 -1.386E-01 9.400E+00 -7.455E-02 -3.806E-02 -1.397E-01 9.600E+00 -7.510E-02 -3.830E-02 -1.408E-01 9.800E+00 -7.564E-02 -3.854E-02 -1.419E-01 1.000E+01 -7.619E-02 -3.878E-02 -1.430E-01 1.020E+01 -7.673E-02 -3.902E-02 -1.441E-01 1.040E+01 -7.728E-02 -3.926E-02 -1.452E-01 1.060E+01 -7.782E-02 -3.950E-02 -1.463E-01 1.080E+01 -7.837E-02 -3.975E-02 -1.474E-01 1.100E+01 -7.891E-02 -3.999E-02 -1.485E-01 | [GND_clamp] | voltage I(typ) I(min) I(max) | -5.500E+00 -304.469E-03 -244.218E-03 -420.216E-03 -5.400E+00 -297.911E-03 -239.024E-03 -411.032E-03 -5.300E+00 -291.353E-03 -233.830E-03 -401.849E-03 -5.200E+00 -284.797E-03 -228.637E-03 -392.668E-03 -5.100E+00 -278.241E-03 -223.445E-03 -383.487E-03 -5.000E+00 -271.686E-03 -218.253E-03 -374.308E-03 -4.900E+00 -265.133E-03 -213.063E-03 -365.130E-03 -4.800E+00 -258.580E-03 -207.874E-03 -355.954E-03 -4.700E+00 -252.029E-03 -202.686E-03 -346.779E-03 -4.600E+00 -245.479E-03 -197.499E-03 -337.605E-03 -4.500E+00 -238.931E-03 -192.313E-03 -328.433E-03 -4.400E+00 -232.383E-03 -187.128E-03 -319.263E-03 -4.300E+00 -225.838E-03 -181.945E-03 -310.095E-03 -4.200E+00 -219.294E-03 -176.763E-03 -300.928E-03 -4.100E+00 -212.751E-03 -171.583E-03 -291.763E-03 -4.000E+00 -206.210E-03 -166.404E-03 -282.601E-03 -3.900E+00 -199.672E-03 -161.227E-03 -273.441E-03 -3.800E+00 -193.135E-03 -156.051E-03 -264.283E-03 -3.700E+00 -186.600E-03 -150.878E-03 -255.129E-03 -3.600E+00 -180.068E-03 -145.707E-03 -245.976E-03 -3.500E+00 -173.538E-03 -140.537E-03 -236.827E-03 -3.400E+00 -167.011E-03 -135.370E-03 -227.681E-03 -3.300E+00 -160.486E-03 -130.206E-03 -218.539E-03 -3.200E+00 -153.965E-03 -125.044E-03 -209.401E-03 -3.100E+00 -147.447E-03 -119.885E-03 -200.266E-03 -3.000E+00 -140.933E-03 -114.729E-03 -191.137E-03 -2.900E+00 -134.423E-03 -109.577E-03 -182.012E-03 -2.800E+00 -127.917E-03 -104.429E-03 -172.893E-03 -2.700E+00 -121.416E-03 -99.285E-03 -163.780E-03 -2.600E+00 -114.920E-03 -94.145E-03 -154.674E-03 -2.500E+00 -108.430E-03 -89.010E-03 -145.575E-03 -2.400E+00 -101.948E-03 -83.881E-03 -136.485E-03 -2.300E+00 -95.472E-03 -78.759E-03 -127.405E-03 -2.200E+00 -89.006E-03 -73.644E-03 -118.337E-03 -2.100E+00 -82.549E-03 -68.537E-03 -109.282E-03 -2.000E+00 -76.104E-03 -63.439E-03 -100.242E-03 -1.900E+00 -69.672E-03 -58.353E-03 -91.220E-03 -1.800E+00 -63.256E-03 -53.279E-03 -82.221E-03 -1.700E+00 -56.860E-03 -48.221E-03 -73.250E-03 -1.600E+00 -50.488E-03 -43.182E-03 -64.314E-03 -1.500E+00 -44.147E-03 -38.167E-03 -55.423E-03 -1.450E+00 -40.991E-03 -35.671E-03 -51.001E-03 -1.400E+00 -37.848E-03 -33.183E-03 -46.598E-03 -1.350E+00 -34.720E-03 -30.707E-03 -42.221E-03 -1.300E+00 -31.616E-03 -28.248E-03 -37.884E-03 -1.250E+00 -28.562E-03 -25.826E-03 -33.631E-03 -1.200E+00 -25.584E-03 -23.458E-03 -29.500E-03 -1.150E+00 -22.634E-03 -21.112E-03 -25.412E-03 -1.100E+00 -19.689E-03 -18.770E-03 -21.335E-03 -1.050E+00 -16.753E-03 -16.433E-03 -17.291E-03 -1.000E+00 -13.840E-03 -14.108E-03 -13.332E-03 -950.000E-03 -10.976E-03 -11.805E-03 -9.563E-03 -900.000E-03 -8.204E-03 -9.542E-03 -6.196E-03 -850.000E-03 -5.603E-03 -7.345E-03 -3.627E-03 -800.000E-03 -3.321E-03 -5.260E-03 -2.156E-03 -750.000E-03 -1.610E-03 -3.368E-03 -1.394E-03 -700.000E-03 -670.131E-06 -1.809E-03 -885.183E-06 -650.000E-03 -293.508E-06 -765.096E-06 -505.130E-06 -600.000E-03 -140.827E-06 -268.267E-06 -241.844E-06 -550.000E-03 -67.628E-06 -96.126E-06 -91.446E-06 -500.000E-03 -30.793E-06 -40.084E-06 -26.840E-06 -400.000E-03 -5.329E-06 -9.683E-06 -1.341E-06 -300.000E-03 -735.994E-09 -2.590E-06 -27.615E-09 -200.000E-03 -35.351E-09 -388.938E-09 -322.055E-12 -100.000E-03 -1.486E-09 -30.456E-09 -3.831E-12 0.000E+00 -15.870E-12 -534.967E-12 -32.242E-15 200.000E-03 51.466E-12 2.017E-09 24.301E-15 400.000E-03 53.529E-12 2.060E-09 29.264E-15 600.000E-03 55.513E-12 2.097E-09 34.176E-15 800.000E-03 57.456E-12 2.135E-09 39.073E-15 1.000E+00 59.356E-12 2.172E-09 43.900E-15 1.200E+00 61.216E-12 2.208E-09 48.690E-15 1.400E+00 63.039E-12 2.245E-09 53.501E-15 1.600E+00 64.829E-12 2.280E-09 58.317E-15 1.800E+00 66.590E-12 2.316E-09 63.205E-15 2.000E+00 68.326E-12 2.351E-09 68.129E-15 2.200E+00 70.039E-12 2.386E-09 73.040E-15 2.400E+00 71.733E-12 2.420E-09 78.048E-15 2.600E+00 73.412E-12 2.454E-09 83.106E-15 2.800E+00 75.078E-12 2.488E-09 88.289E-15 3.000E+00 76.735E-12 2.522E-09 93.563E-15 3.200E+00 78.388E-12 2.556E-09 98.965E-15 3.400E+00 80.040E-12 2.589E-09 104.348E-15 3.600E+00 81.697E-12 2.623E-09 109.923E-15 3.800E+00 83.364E-12 2.656E-09 115.686E-15 4.000E+00 85.048E-12 2.690E-09 121.458E-15 4.200E+00 86.754E-12 2.724E-09 127.545E-15 4.400E+00 88.490E-12 2.769E-09 133.703E-15 4.600E+00 90.264E-12 4.219E-09 140.150E-15 4.800E+00 92.082E-12 4.219E-09 146.809E-15 5.000E+00 96.655E-12 4.219E-09 153.588E-15 5.200E+00 96.655E-12 4.219E-09 160.816E-15 5.400E+00 96.655E-12 4.219E-09 168.260E-15 5.500E+00 96.655E-12 4.219E-09 176.531E-15 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -6.500E+00 5.675E+00 5.697E+00 5.658E+00 -6.400E+00 5.573E+00 5.595E+00 5.554E+00 -6.300E+00 5.470E+00 5.493E+00 5.449E+00 -6.200E+00 5.367E+00 5.391E+00 5.343E+00 -6.100E+00 5.264E+00 5.289E+00 5.238E+00 -6.000E+00 5.161E+00 5.187E+00 5.132E+00 -5.900E+00 5.057E+00 5.086E+00 5.027E+00 -5.800E+00 4.953E+00 4.984E+00 4.923E+00 -5.700E+00 4.850E+00 4.882E+00 4.820E+00 -5.600E+00 4.747E+00 4.779E+00 4.717E+00 -5.500E+00 4.645E+00 4.677E+00 4.614E+00 -5.400E+00 4.543E+00 4.574E+00 4.512E+00 -5.300E+00 4.441E+00 4.473E+00 4.409E+00 -5.200E+00 4.340E+00 4.371E+00 4.307E+00 -5.100E+00 4.238E+00 4.270E+00 4.204E+00 -5.000E+00 4.136E+00 4.169E+00 4.102E+00 -4.900E+00 4.035E+00 4.068E+00 4.000E+00 -4.800E+00 3.933E+00 3.966E+00 3.898E+00 -4.700E+00 3.832E+00 3.865E+00 3.796E+00 -4.600E+00 3.731E+00 3.765E+00 3.694E+00 -4.500E+00 3.630E+00 3.664E+00 3.592E+00 -4.400E+00 3.528E+00 3.563E+00 3.490E+00 -4.300E+00 3.427E+00 3.462E+00 3.388E+00 -4.200E+00 3.326E+00 3.362E+00 3.287E+00 -4.100E+00 3.225E+00 3.261E+00 3.185E+00 -4.000E+00 3.124E+00 3.160E+00 3.084E+00 -3.900E+00 3.023E+00 3.060E+00 2.982E+00 -3.800E+00 2.923E+00 2.959E+00 2.881E+00 -3.700E+00 2.822E+00 2.859E+00 2.780E+00 -3.600E+00 2.721E+00 2.759E+00 2.678E+00 -3.500E+00 2.620E+00 2.658E+00 2.577E+00 -3.400E+00 2.520E+00 2.558E+00 2.476E+00 -3.300E+00 2.419E+00 2.458E+00 2.375E+00 -3.200E+00 2.319E+00 2.358E+00 2.274E+00 -3.100E+00 2.219E+00 2.258E+00 2.173E+00 -3.000E+00 2.119E+00 2.159E+00 2.072E+00 -2.900E+00 2.018E+00 2.059E+00 1.972E+00 -2.800E+00 1.918E+00 1.959E+00 1.871E+00 -2.700E+00 1.819E+00 1.860E+00 1.771E+00 -2.600E+00 1.719E+00 1.761E+00 1.670E+00 -2.500E+00 1.619E+00 1.661E+00 1.570E+00 -2.400E+00 1.520E+00 1.563E+00 1.470E+00 -2.300E+00 1.421E+00 1.464E+00 1.370E+00 -2.200E+00 1.322E+00 1.365E+00 1.271E+00 -2.100E+00 1.223E+00 1.267E+00 1.171E+00 -2.000E+00 1.125E+00 1.169E+00 1.072E+00 -1.900E+00 1.027E+00 1.072E+00 9.740E-01 -1.800E+00 9.301E-01 9.755E-01 8.764E-01 -1.700E+00 8.345E-01 8.805E-01 7.801E-01 -1.600E+00 7.425E-01 7.893E-01 6.872E-01 -1.500E+00 6.627E-01 7.112E-01 6.053E-01 -1.400E+00 6.046E-01 6.570E-01 5.425E-01 -1.300E+00 5.502E-01 6.086E-01 4.811E-01 -1.200E+00 4.864E-01 5.525E-01 4.081E-01 -1.100E+00 4.059E-01 4.819E-01 3.160E-01 -1.000E+00 3.009E-01 3.891E-01 1.978E-01 -9.500E-01 2.367E-01 3.313E-01 1.293E-01 -9.000E-01 1.653E-01 2.647E-01 6.202E-02 -8.500E-01 9.207E-02 1.895E-01 1.645E-02 -8.000E-01 3.401E-02 1.115E-01 2.611E-03 -7.500E-01 7.798E-03 4.699E-02 4.581E-04 -7.000E-01 1.439E-03 1.350E-02 1.175E-04 -6.500E-01 2.595E-04 3.101E-03 3.468E-05 -6.000E-01 0.000E+00 0.000E+00 0.000E+00 -5.500E-01 0.000E+00 0.000E+00 0.000E+00 -5.000E-01 0.000E+00 0.000E+00 0.000E+00 -4.500E-01 0.000E+00 0.000E+00 0.000E+00 -4.000E-01 0.000E+00 0.000E+00 0.000E+00 -3.500E-01 0.000E+00 0.000E+00 0.000E+00 -3.000E-01 0.000E+00 0.000E+00 0.000E+00 -2.500E-01 0.000E+00 0.000E+00 0.000E+00 -2.000E-01 0.000E+00 0.000E+00 0.000E+00 -1.500E-01 0.000E+00 0.000E+00 0.000E+00 -1.000E-01 0.000E+00 0.000E+00 0.000E+00 -5.000E-02 0.000E+00 0.000E+00 0.000E+00 0.000E+00 0.000E+00 0.000E+00 0.000E+00 | [Ramp] | variable typ min max dV/dt_r 2.117V/484.036ps 1.493V/869.945ps 2.708V/386.776ps dV/dt_f 2.177V/490.725ps 1.664V/1.052ns 2.698V/266.680ps R_load = 100.000 | [Rising Waveform] R_fixture = 100.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | time V(typ) V(min) V(max) | 0.000s 402.668E-12 18.452E-09 553.982E-15 50.000ps 9.877E-03 6.425E-03 7.714E-03 100.000ps -3.836E-03 3.914E-03 -19.739E-03 150.000ps -36.314E-03 -16.038E-03 -68.351E-03 200.000ps -56.599E-03 -30.150E-03 -94.155E-03 250.000ps -70.700E-03 -40.038E-03 -66.922E-03 300.000ps -81.608E-03 -46.511E-03 82.445E-03 350.000ps -87.705E-03 -51.806E-03 317.410E-03 400.000ps -72.821E-03 -56.878E-03 596.928E-03 450.000ps -26.771E-03 -60.252E-03 905.002E-03 500.000ps 48.296E-03 -63.985E-03 1.224E+00 550.000ps 146.516E-03 -67.639E-03 1.552E+00 600.000ps 262.881E-03 -69.626E-03 1.905E+00 650.000ps 394.338E-03 -67.904E-03 2.319E+00 700.000ps 541.265E-03 -61.085E-03 2.766E+00 750.000ps 700.359E-03 -47.976E-03 3.155E+00 800.000ps 869.978E-03 -27.781E-03 3.450E+00 850.000ps 1.054E+00 -604.319E-06 3.671E+00 900.000ps 1.263E+00 33.166E-03 3.842E+00 950.000ps 1.509E+00 73.115E-03 3.979E+00 1.000ns 1.781E+00 118.821E-03 4.089E+00 1.050ns 2.055E+00 170.085E-03 4.178E+00 1.100ns 2.312E+00 227.232E-03 4.251E+00 1.150ns 2.537E+00 290.453E-03 4.310E+00 1.200ns 2.719E+00 358.850E-03 4.359E+00 1.250ns 2.864E+00 432.362E-03 4.397E+00 1.300ns 2.979E+00 512.108E-03 4.427E+00 1.350ns 3.070E+00 601.305E-03 4.449E+00 1.400ns 3.144E+00 699.628E-03 4.466E+00 1.450ns 3.204E+00 803.720E-03 4.477E+00 1.500ns 3.253E+00 909.945E-03 4.483E+00 1.550ns 3.293E+00 1.016E+00 4.488E+00 1.600ns 3.325E+00 1.121E+00 4.492E+00 1.650ns 3.351E+00 1.222E+00 4.496E+00 1.700ns 3.373E+00 1.320E+00 4.499E+00 1.750ns 3.391E+00 1.414E+00 4.501E+00 1.800ns 3.406E+00 1.503E+00 4.503E+00 1.850ns 3.419E+00 1.586E+00 4.505E+00 1.900ns 3.431E+00 1.665E+00 4.506E+00 1.950ns 3.441E+00 1.738E+00 4.507E+00 2.000ns 3.450E+00 1.807E+00 4.508E+00 2.050ns 3.459E+00 1.870E+00 4.509E+00 2.100ns 3.466E+00 1.928E+00 4.510E+00 2.150ns 3.472E+00 1.980E+00 4.510E+00 2.200ns 3.478E+00 2.028E+00 4.511E+00 2.250ns 3.483E+00 2.070E+00 4.511E+00 2.300ns 3.488E+00 2.108E+00 4.512E+00 2.350ns 3.492E+00 2.141E+00 4.512E+00 2.400ns 3.496E+00 2.170E+00 4.512E+00 2.450ns 3.499E+00 2.196E+00 4.513E+00 2.500ns 3.502E+00 2.220E+00 4.513E+00 2.550ns 3.505E+00 2.241E+00 4.513E+00 2.600ns 3.507E+00 2.260E+00 4.513E+00 2.650ns 3.509E+00 2.277E+00 4.513E+00 2.700ns 3.511E+00 2.293E+00 4.513E+00 2.750ns 3.513E+00 2.307E+00 4.513E+00 2.800ns 3.514E+00 2.320E+00 4.513E+00 2.850ns 3.516E+00 2.332E+00 4.513E+00 2.900ns 3.517E+00 2.344E+00 4.513E+00 2.950ns 3.518E+00 2.354E+00 4.513E+00 3.000ns 3.519E+00 2.363E+00 4.514E+00 3.100ns 3.521E+00 2.380E+00 4.514E+00 3.200ns 3.522E+00 2.394E+00 4.514E+00 3.300ns 3.523E+00 2.406E+00 4.514E+00 3.400ns 3.524E+00 2.417E+00 4.514E+00 3.500ns 3.525E+00 2.426E+00 4.514E+00 3.600ns 3.526E+00 2.434E+00 4.514E+00 3.700ns 3.526E+00 2.441E+00 4.514E+00 3.800ns 3.526E+00 2.447E+00 4.514E+00 3.900ns 3.527E+00 2.452E+00 4.514E+00 4.000ns 3.527E+00 2.457E+00 4.514E+00 4.100ns 3.527E+00 2.460E+00 4.514E+00 4.200ns 3.527E+00 2.464E+00 4.514E+00 4.300ns 3.527E+00 2.467E+00 4.514E+00 4.400ns 3.528E+00 2.470E+00 4.514E+00 4.500ns 3.528E+00 2.472E+00 4.514E+00 4.600ns 3.528E+00 2.474E+00 4.514E+00 4.700ns 3.528E+00 2.476E+00 4.514E+00 4.800ns 3.528E+00 2.477E+00 4.514E+00 4.900ns 3.528E+00 2.478E+00 4.514E+00 5.000ns 3.528E+00 2.480E+00 4.514E+00 5.250ns 3.528E+00 2.482E+00 4.514E+00 5.500ns 3.528E+00 2.484E+00 4.514E+00 5.750ns 3.528E+00 2.485E+00 4.514E+00 6.000ns 3.528E+00 2.486E+00 4.514E+00 6.250ns 3.528E+00 2.486E+00 4.514E+00 6.500ns 3.528E+00 2.487E+00 4.514E+00 6.750ns 3.528E+00 2.487E+00 4.514E+00 7.000ns 3.528E+00 2.487E+00 4.514E+00 7.250ns 3.528E+00 2.488E+00 4.514E+00 7.500ns 3.528E+00 2.488E+00 4.514E+00 7.750ns 3.528E+00 2.488E+00 4.514E+00 8.000ns 3.528E+00 2.488E+00 4.514E+00 8.250ns 3.528E+00 2.488E+00 4.514E+00 8.500ns 3.528E+00 2.488E+00 4.514E+00 8.750ns 3.528E+00 2.488E+00 4.514E+00 9.000ns 3.528E+00 2.488E+00 4.514E+00 9.250ns 3.528E+00 2.488E+00 4.514E+00 9.500ns 3.528E+00 2.488E+00 4.514E+00 9.750ns 3.528E+00 2.488E+00 4.514E+00 | [Rising Waveform] R_fixture = 100.000 V_fixture = 5.0000 V_fixture_min = 4.5000 V_fixture_max = 5.5000 | time V(typ) V(min) V(max) | 0.000s 1.371E+00 1.726E+00 1.003E+00 50.000ps 1.381E+00 1.733E+00 1.010E+00 100.000ps 1.367E+00 1.728E+00 985.258E-03 150.000ps 1.350E+00 1.714E+00 962.753E-03 200.000ps 1.376E+00 1.730E+00 988.040E-03 250.000ps 1.420E+00 1.765E+00 1.071E+00 300.000ps 1.483E+00 1.822E+00 1.298E+00 350.000ps 1.559E+00 1.896E+00 1.644E+00 400.000ps 1.659E+00 1.980E+00 2.067E+00 450.000ps 1.801E+00 2.077E+00 2.556E+00 500.000ps 1.994E+00 2.191E+00 3.146E+00 550.000ps 2.252E+00 2.328E+00 3.745E+00 600.000ps 2.594E+00 2.483E+00 4.174E+00 650.000ps 2.995E+00 2.650E+00 4.464E+00 700.000ps 3.416E+00 2.826E+00 4.673E+00 750.000ps 3.781E+00 3.003E+00 4.833E+00 800.000ps 4.057E+00 3.179E+00 4.961E+00 850.000ps 4.261E+00 3.352E+00 5.066E+00 900.000ps 4.410E+00 3.520E+00 5.151E+00 950.000ps 4.523E+00 3.680E+00 5.223E+00 1.000ns 4.613E+00 3.818E+00 5.282E+00 1.050ns 4.685E+00 3.930E+00 5.332E+00 1.100ns 4.744E+00 4.025E+00 5.373E+00 1.150ns 4.792E+00 4.103E+00 5.406E+00 1.200ns 4.831E+00 4.168E+00 5.432E+00 1.250ns 4.864E+00 4.221E+00 5.453E+00 1.300ns 4.891E+00 4.266E+00 5.468E+00 1.350ns 4.913E+00 4.303E+00 5.479E+00 1.400ns 4.931E+00 4.333E+00 5.486E+00 1.450ns 4.945E+00 4.358E+00 5.490E+00 1.500ns 4.956E+00 4.379E+00 5.492E+00 1.550ns 4.964E+00 4.396E+00 5.493E+00 1.600ns 4.970E+00 4.410E+00 5.494E+00 1.650ns 4.974E+00 4.422E+00 5.495E+00 1.700ns 4.978E+00 4.431E+00 5.496E+00 1.750ns 4.980E+00 4.439E+00 5.497E+00 1.800ns 4.982E+00 4.445E+00 5.497E+00 1.850ns 4.984E+00 4.450E+00 5.498E+00 1.900ns 4.986E+00 4.454E+00 5.498E+00 1.950ns 4.988E+00 4.458E+00 5.498E+00 2.000ns 4.989E+00 4.461E+00 5.499E+00 2.050ns 4.990E+00 4.464E+00 5.499E+00 2.100ns 4.991E+00 4.466E+00 5.499E+00 2.150ns 4.992E+00 4.468E+00 5.499E+00 2.200ns 4.993E+00 4.470E+00 5.499E+00 2.250ns 4.994E+00 4.472E+00 5.499E+00 2.300ns 4.994E+00 4.474E+00 5.500E+00 2.350ns 4.995E+00 4.476E+00 5.500E+00 2.400ns 4.996E+00 4.477E+00 5.500E+00 2.450ns 4.996E+00 4.479E+00 5.500E+00 2.500ns 4.996E+00 4.480E+00 5.500E+00 2.550ns 4.997E+00 4.481E+00 5.500E+00 2.600ns 4.997E+00 4.483E+00 5.500E+00 2.650ns 4.997E+00 4.484E+00 5.500E+00 2.700ns 4.998E+00 4.485E+00 5.500E+00 2.750ns 4.998E+00 4.486E+00 5.500E+00 2.800ns 4.998E+00 4.487E+00 5.500E+00 2.850ns 4.998E+00 4.488E+00 5.500E+00 2.900ns 4.999E+00 4.488E+00 5.500E+00 2.950ns 4.999E+00 4.489E+00 5.500E+00 3.000ns 4.999E+00 4.490E+00 5.500E+00 3.100ns 4.999E+00 4.491E+00 5.500E+00 3.200ns 4.999E+00 4.492E+00 5.500E+00 3.300ns 4.999E+00 4.493E+00 5.500E+00 3.400ns 5.000E+00 4.494E+00 5.500E+00 3.500ns 5.000E+00 4.495E+00 5.500E+00 3.600ns 5.000E+00 4.496E+00 5.500E+00 3.700ns 5.000E+00 4.496E+00 5.500E+00 3.800ns 5.000E+00 4.497E+00 5.500E+00 3.900ns 5.000E+00 4.497E+00 5.500E+00 4.000ns 5.000E+00 4.497E+00 5.500E+00 4.100ns 5.000E+00 4.498E+00 5.500E+00 4.200ns 5.000E+00 4.498E+00 5.500E+00 4.300ns 5.000E+00 4.498E+00 5.500E+00 4.400ns 5.000E+00 4.498E+00 5.500E+00 4.500ns 5.000E+00 4.499E+00 5.500E+00 4.600ns 5.000E+00 4.499E+00 5.500E+00 4.700ns 5.000E+00 4.499E+00 5.500E+00 4.800ns 5.000E+00 4.499E+00 5.500E+00 4.900ns 5.000E+00 4.499E+00 5.500E+00 5.000ns 5.000E+00 4.499E+00 5.500E+00 5.250ns 5.000E+00 4.500E+00 5.500E+00 5.500ns 5.000E+00 4.500E+00 5.500E+00 5.750ns 5.000E+00 4.500E+00 5.500E+00 6.000ns 5.000E+00 4.500E+00 5.500E+00 6.250ns 5.000E+00 4.500E+00 5.500E+00 6.500ns 5.000E+00 4.500E+00 5.500E+00 6.750ns 5.000E+00 4.500E+00 5.500E+00 7.000ns 5.000E+00 4.500E+00 5.500E+00 7.250ns 5.000E+00 4.500E+00 5.500E+00 7.500ns 5.000E+00 4.500E+00 5.500E+00 7.750ns 5.000E+00 4.500E+00 5.500E+00 8.000ns 5.000E+00 4.500E+00 5.500E+00 8.250ns 5.000E+00 4.500E+00 5.500E+00 8.500ns 5.000E+00 4.500E+00 5.500E+00 8.750ns 5.000E+00 4.500E+00 5.500E+00 9.000ns 5.000E+00 4.500E+00 5.500E+00 9.250ns 5.000E+00 4.500E+00 5.500E+00 9.500ns 5.000E+00 4.500E+00 5.500E+00 9.750ns 5.000E+00 4.500E+00 5.500E+00 | [Falling Waveform] R_fixture = 100.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | time V(typ) V(min) V(max) | 0.000s 3.528E+00 2.488E+00 4.514E+00 50.000ps 3.512E+00 2.475E+00 4.501E+00 100.000ps 3.532E+00 2.481E+00 4.544E+00 150.000ps 3.583E+00 2.519E+00 4.597E+00 200.000ps 3.586E+00 2.528E+00 4.570E+00 250.000ps 3.553E+00 2.513E+00 4.454E+00 300.000ps 3.495E+00 2.480E+00 4.261E+00 350.000ps 3.414E+00 2.430E+00 3.988E+00 400.000ps 3.299E+00 2.366E+00 3.555E+00 450.000ps 3.148E+00 2.286E+00 2.943E+00 500.000ps 2.940E+00 2.190E+00 2.239E+00 550.000ps 2.682E+00 2.084E+00 1.555E+00 600.000ps 2.389E+00 1.971E+00 1.003E+00 650.000ps 2.075E+00 1.854E+00 607.197E-03 700.000ps 1.753E+00 1.735E+00 367.484E-03 750.000ps 1.432E+00 1.615E+00 227.443E-03 800.000ps 1.131E+00 1.495E+00 141.277E-03 850.000ps 864.740E-03 1.376E+00 87.673E-03 900.000ps 642.323E-03 1.258E+00 55.684E-03 950.000ps 472.432E-03 1.142E+00 37.904E-03 1.000ns 348.960E-03 1.026E+00 28.721E-03 1.050ns 261.358E-03 912.353E-03 22.944E-03 1.100ns 197.669E-03 800.448E-03 18.709E-03 1.150ns 149.873E-03 693.557E-03 15.856E-03 1.200ns 113.853E-03 593.981E-03 13.811E-03 1.250ns 86.767E-03 502.677E-03 12.202E-03 1.300ns 66.503E-03 422.534E-03 10.854E-03 1.350ns 51.625E-03 354.190E-03 9.705E-03 1.400ns 41.008E-03 296.617E-03 8.699E-03 1.450ns 33.566E-03 248.659E-03 7.813E-03 1.500ns 28.472E-03 208.852E-03 7.032E-03 1.550ns 24.805E-03 175.704E-03 6.342E-03 1.600ns 21.855E-03 147.968E-03 5.730E-03 1.650ns 19.404E-03 124.693E-03 5.186E-03 1.700ns 17.377E-03 105.131E-03 4.699E-03 1.750ns 15.684E-03 88.729E-03 4.263E-03 1.800ns 14.267E-03 75.041E-03 3.871E-03 1.850ns 13.065E-03 63.688E-03 3.519E-03 1.900ns 12.022E-03 54.342E-03 3.201E-03 1.950ns 11.105E-03 46.712E-03 2.913E-03 2.000ns 10.277E-03 40.527E-03 2.653E-03 2.050ns 9.519E-03 35.521E-03 2.418E-03 2.100ns 8.823E-03 31.433E-03 2.204E-03 2.150ns 8.185E-03 28.149E-03 2.010E-03 2.200ns 7.597E-03 25.546E-03 1.834E-03 2.250ns 7.057E-03 23.383E-03 1.673E-03 2.300ns 6.558E-03 21.552E-03 1.527E-03 2.350ns 6.098E-03 19.984E-03 1.394E-03 2.400ns 5.672E-03 18.598E-03 1.273E-03 2.450ns 5.277E-03 17.359E-03 1.163E-03 2.500ns 4.912E-03 16.250E-03 1.062E-03 2.550ns 4.573E-03 15.252E-03 970.684E-06 2.600ns 4.259E-03 14.347E-03 886.947E-06 2.650ns 3.967E-03 13.523E-03 810.523E-06 2.700ns 3.697E-03 12.770E-03 740.756E-06 2.750ns 3.445E-03 12.078E-03 677.054E-06 2.800ns 3.211E-03 11.439E-03 618.879E-06 2.850ns 2.994E-03 10.845E-03 565.742E-06 2.900ns 2.791E-03 10.291E-03 517.199E-06 2.950ns 2.603E-03 9.773E-03 472.848E-06 3.000ns 2.428E-03 9.286E-03 432.321E-06 3.100ns 2.113E-03 8.396E-03 361.437E-06 3.200ns 1.840E-03 7.601E-03 302.219E-06 3.300ns 1.603E-03 6.888E-03 252.733E-06 3.400ns 1.397E-03 6.246E-03 211.371E-06 3.500ns 1.218E-03 5.668E-03 176.791E-06 3.600ns 1.062E-03 5.146E-03 147.878E-06 3.700ns 926.665E-06 4.673E-03 123.699E-06 3.800ns 808.525E-06 4.245E-03 103.478E-06 3.900ns 705.592E-06 3.858E-03 86.566E-06 4.000ns 615.878E-06 3.508E-03 72.420E-06 4.100ns 537.656E-06 3.190E-03 60.587E-06 4.200ns 469.435E-06 2.902E-03 50.688E-06 4.300ns 409.922E-06 2.640E-03 42.407E-06 4.400ns 357.992E-06 2.403E-03 35.480E-06 4.500ns 312.670E-06 2.188E-03 29.684E-06 4.600ns 273.108E-06 1.993E-03 24.836E-06 4.700ns 238.570E-06 1.816E-03 20.779E-06 4.800ns 208.412E-06 1.654E-03 17.386E-06 4.900ns 182.077E-06 1.508E-03 14.546E-06 5.000ns 159.077E-06 1.375E-03 12.171E-06 5.250ns 113.517E-06 1.092E-03 7.793E-06 5.500ns 81.021E-06 870.060E-06 4.991E-06 5.750ns 57.835E-06 699.922E-06 3.196E-06 6.000ns 41.289E-06 563.276E-06 2.046E-06 6.250ns 29.478E-06 454.254E-06 1.310E-06 6.500ns 21.047E-06 366.727E-06 838.627E-09 6.750ns 15.027E-06 296.385E-06 537.057E-09 7.000ns 10.730E-06 239.913E-06 343.890E-09 7.250ns 7.662E-06 194.368E-06 220.150E-09 7.500ns 5.471E-06 157.526E-06 140.928E-09 7.750ns 3.907E-06 127.696E-06 90.242E-09 8.000ns 2.790E-06 103.536E-06 57.792E-09 8.250ns 1.992E-06 83.963E-06 37.005E-09 8.500ns 1.423E-06 68.099E-06 23.690E-09 8.750ns 1.016E-06 55.238E-06 15.165E-09 9.000ns 725.517E-09 44.810E-06 9.711E-09 9.250ns 518.177E-09 36.354E-06 6.219E-09 9.500ns 370.125E-09 29.495E-06 3.983E-09 9.750ns 370.125E-09 29.495E-06 3.983E-09 | [Falling Waveform] R_fixture = 100.000 V_fixture = 5.0000 V_fixture_min = 4.5000 V_fixture_max = 5.5000 | time V(typ) V(min) V(max) | 0.000s 5.000E+00 4.500E+00 5.500E+00 50.000ps 4.984E+00 4.486E+00 5.487E+00 100.000ps 4.996E+00 4.483E+00 5.526E+00 150.000ps 5.049E+00 4.515E+00 5.593E+00 200.000ps 5.081E+00 4.539E+00 5.615E+00 250.000ps 5.096E+00 4.554E+00 5.579E+00 300.000ps 5.104E+00 4.564E+00 5.505E+00 350.000ps 5.105E+00 4.569E+00 5.411E+00 400.000ps 5.096E+00 4.573E+00 5.290E+00 450.000ps 5.077E+00 4.575E+00 5.131E+00 500.000ps 5.050E+00 4.577E+00 4.919E+00 550.000ps 5.014E+00 4.578E+00 4.612E+00 600.000ps 4.966E+00 4.579E+00 4.145E+00 650.000ps 4.906E+00 4.578E+00 3.581E+00 700.000ps 4.833E+00 4.576E+00 3.000E+00 750.000ps 4.745E+00 4.572E+00 2.461E+00 800.000ps 4.641E+00 4.566E+00 2.020E+00 850.000ps 4.517E+00 4.556E+00 1.692E+00 900.000ps 4.368E+00 4.544E+00 1.485E+00 950.000ps 4.172E+00 4.528E+00 1.366E+00 1.000ns 3.937E+00 4.509E+00 1.295E+00 1.050ns 3.687E+00 4.486E+00 1.247E+00 1.100ns 3.431E+00 4.459E+00 1.210E+00 1.150ns 3.180E+00 4.428E+00 1.181E+00 1.200ns 2.938E+00 4.392E+00 1.158E+00 1.250ns 2.708E+00 4.353E+00 1.139E+00 1.300ns 2.494E+00 4.310E+00 1.122E+00 1.350ns 2.301E+00 4.262E+00 1.108E+00 1.400ns 2.136E+00 4.209E+00 1.097E+00 1.450ns 2.001E+00 4.151E+00 1.086E+00 1.500ns 1.898E+00 4.087E+00 1.078E+00 1.550ns 1.821E+00 4.012E+00 1.070E+00 1.600ns 1.763E+00 3.924E+00 1.063E+00 1.650ns 1.718E+00 3.832E+00 1.057E+00 1.700ns 1.682E+00 3.738E+00 1.052E+00 1.750ns 1.651E+00 3.645E+00 1.047E+00 1.800ns 1.624E+00 3.552E+00 1.043E+00 1.850ns 1.600E+00 3.462E+00 1.039E+00 1.900ns 1.580E+00 3.373E+00 1.035E+00 1.950ns 1.562E+00 3.287E+00 1.032E+00 2.000ns 1.546E+00 3.202E+00 1.030E+00 2.050ns 1.531E+00 3.120E+00 1.027E+00 2.100ns 1.518E+00 3.039E+00 1.025E+00 2.150ns 1.506E+00 2.960E+00 1.023E+00 2.200ns 1.496E+00 2.883E+00 1.021E+00 2.250ns 1.486E+00 2.806E+00 1.020E+00 2.300ns 1.477E+00 2.731E+00 1.018E+00 2.350ns 1.469E+00 2.658E+00 1.017E+00 2.400ns 1.462E+00 2.586E+00 1.015E+00 2.450ns 1.455E+00 2.516E+00 1.014E+00 2.500ns 1.449E+00 2.449E+00 1.013E+00 2.550ns 1.444E+00 2.386E+00 1.012E+00 2.600ns 1.438E+00 2.326E+00 1.012E+00 2.650ns 1.434E+00 2.271E+00 1.011E+00 2.700ns 1.429E+00 2.222E+00 1.010E+00 2.750ns 1.425E+00 2.178E+00 1.009E+00 2.800ns 1.421E+00 2.139E+00 1.009E+00 2.850ns 1.418E+00 2.105E+00 1.008E+00 2.900ns 1.415E+00 2.076E+00 1.008E+00 2.950ns 1.412E+00 2.051E+00 1.007E+00 3.000ns 1.409E+00 2.028E+00 1.007E+00 3.100ns 1.404E+00 1.990E+00 1.006E+00 3.200ns 1.400E+00 1.959E+00 1.006E+00 3.300ns 1.396E+00 1.933E+00 1.005E+00 3.400ns 1.393E+00 1.911E+00 1.005E+00 3.500ns 1.390E+00 1.892E+00 1.004E+00 3.600ns 1.388E+00 1.875E+00 1.004E+00 3.700ns 1.386E+00 1.860E+00 1.004E+00 3.800ns 1.384E+00 1.847E+00 1.004E+00 3.900ns 1.382E+00 1.835E+00 1.004E+00 4.000ns 1.381E+00 1.825E+00 1.003E+00 4.100ns 1.380E+00 1.816E+00 1.003E+00 4.200ns 1.379E+00 1.807E+00 1.003E+00 4.300ns 1.378E+00 1.800E+00 1.003E+00 4.400ns 1.377E+00 1.793E+00 1.003E+00 4.500ns 1.376E+00 1.787E+00 1.003E+00 4.600ns 1.376E+00 1.782E+00 1.003E+00 4.700ns 1.375E+00 1.777E+00 1.003E+00 4.800ns 1.375E+00 1.772E+00 1.003E+00 4.900ns 1.374E+00 1.768E+00 1.003E+00 5.000ns 1.374E+00 1.765E+00 1.003E+00 5.250ns 1.373E+00 1.757E+00 1.003E+00 5.500ns 1.372E+00 1.751E+00 1.003E+00 5.750ns 1.372E+00 1.746E+00 1.003E+00 6.000ns 1.372E+00 1.742E+00 1.003E+00 6.250ns 1.372E+00 1.739E+00 1.003E+00 6.500ns 1.371E+00 1.737E+00 1.003E+00 6.750ns 1.371E+00 1.735E+00 1.003E+00 7.000ns 1.371E+00 1.733E+00 1.003E+00 7.250ns 1.371E+00 1.732E+00 1.003E+00 7.500ns 1.371E+00 1.731E+00 1.003E+00 7.750ns 1.371E+00 1.730E+00 1.003E+00 8.000ns 1.371E+00 1.729E+00 1.003E+00 8.250ns 1.371E+00 1.729E+00 1.003E+00 8.500ns 1.371E+00 1.728E+00 1.003E+00 8.750ns 1.371E+00 1.728E+00 1.003E+00 9.000ns 1.371E+00 1.728E+00 1.003E+00 9.250ns 1.371E+00 1.727E+00 1.003E+00 9.500ns 1.371E+00 1.727E+00 1.003E+00 9.750ns 1.371E+00 1.727E+00 1.003E+00 | | End [Model] AHC_TRISTN_50 | |************************************************************************ | Model AHCT_IN_50 |************************************************************************ | [Model] AHCT_IN_50 Model_type Input Vinl = 0.8000V Vinh = 2.0000V C_comp 0.56pF 0.49pF 0.68pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | Thresholds | Vinh 2.0 NA NA Vinl 0.8 NA NA | | | Overshoot | S_overshoot_high 7.0 7.0 7.0 | Static overshoot S_overshoot_low -0.5 -0.5 -0.5 D_overshoot_high 11.0 11.0 11.0 | Dynamic overshoot D_overshoot_low -0.95 -0.9 -1.0 | D_overshoot_time 3n 3n 3n | | | |Ambient temperature: 25.0000 85.0000 -40.0000 | [Temperature Range] 55.0000 110.0000 -5.0000 | [Voltage Range] 5.0000V 4.5000V 5.5000V |Process Range nominal slow fast | [GND_clamp] | voltage I(typ) I(min) I(max) | -5.500E+00 -4.525E+00 -4.549E+00 -4.495E+00 -5.400E+00 -4.425E+00 -4.449E+00 -4.394E+00 -5.300E+00 -4.325E+00 -4.349E+00 -4.294E+00 -5.200E+00 -4.225E+00 -4.250E+00 -4.194E+00 -5.100E+00 -4.125E+00 -4.150E+00 -4.094E+00 -5.000E+00 -4.025E+00 -4.050E+00 -3.994E+00 -4.900E+00 -3.925E+00 -3.950E+00 -3.894E+00 -4.800E+00 -3.825E+00 -3.850E+00 -3.793E+00 -4.700E+00 -3.725E+00 -3.750E+00 -3.693E+00 -4.600E+00 -3.625E+00 -3.651E+00 -3.593E+00 -4.500E+00 -3.525E+00 -3.551E+00 -3.493E+00 -4.400E+00 -3.425E+00 -3.451E+00 -3.393E+00 -4.300E+00 -3.325E+00 -3.352E+00 -3.293E+00 -4.200E+00 -3.225E+00 -3.252E+00 -3.193E+00 -4.100E+00 -3.126E+00 -3.152E+00 -3.093E+00 -4.000E+00 -3.026E+00 -3.053E+00 -2.993E+00 -3.900E+00 -2.926E+00 -2.953E+00 -2.893E+00 -3.800E+00 -2.826E+00 -2.854E+00 -2.793E+00 -3.700E+00 -2.727E+00 -2.754E+00 -2.693E+00 -3.600E+00 -2.627E+00 -2.655E+00 -2.593E+00 -3.500E+00 -2.527E+00 -2.555E+00 -2.493E+00 -3.400E+00 -2.428E+00 -2.456E+00 -2.394E+00 -3.300E+00 -2.328E+00 -2.357E+00 -2.294E+00 -3.200E+00 -2.229E+00 -2.258E+00 -2.194E+00 -3.100E+00 -2.130E+00 -2.159E+00 -2.095E+00 -3.000E+00 -2.030E+00 -2.059E+00 -1.995E+00 -2.900E+00 -1.931E+00 -1.960E+00 -1.895E+00 -2.800E+00 -1.832E+00 -1.862E+00 -1.796E+00 -2.700E+00 -1.733E+00 -1.763E+00 -1.697E+00 -2.600E+00 -1.634E+00 -1.664E+00 -1.597E+00 -2.500E+00 -1.535E+00 -1.565E+00 -1.498E+00 -2.400E+00 -1.436E+00 -1.467E+00 -1.399E+00 -2.300E+00 -1.337E+00 -1.369E+00 -1.300E+00 -2.200E+00 -1.239E+00 -1.271E+00 -1.201E+00 -2.100E+00 -1.141E+00 -1.173E+00 -1.102E+00 -2.000E+00 -1.043E+00 -1.075E+00 -1.004E+00 -1.900E+00 -944.787E-03 -977.581E-03 -905.552E-03 -1.800E+00 -847.321E-03 -880.547E-03 -807.593E-03 -1.700E+00 -750.273E-03 -783.959E-03 -710.018E-03 -1.600E+00 -653.778E-03 -687.957E-03 -612.954E-03 -1.500E+00 -558.076E-03 -592.787E-03 -516.632E-03 -1.450E+00 -510.667E-03 -545.666E-03 -468.888E-03 -1.400E+00 -463.720E-03 -499.031E-03 -421.575E-03 -1.350E+00 -417.566E-03 -453.242E-03 -374.993E-03 -1.300E+00 -373.271E-03 -409.472E-03 -330.078E-03 -1.250E+00 -335.109E-03 -372.516E-03 -290.483E-03 -1.200E+00 -307.719E-03 -347.962E-03 -259.705E-03 -1.150E+00 -282.660E-03 -327.103E-03 -229.661E-03 -1.100E+00 -253.846E-03 -303.635E-03 -194.638E-03 -1.050E+00 -218.370E-03 -274.747E-03 -151.966E-03 -1.000E+00 -173.635E-03 -237.729E-03 -100.566E-03 -950.000E-03 -118.088E-03 -189.349E-03 -46.308E-03 -900.000E-03 -57.873E-03 -127.631E-03 -11.933E-03 -850.000E-03 -16.964E-03 -61.591E-03 -3.088E-03 -800.000E-03 -3.834E-03 -19.149E-03 -1.465E-03 -750.000E-03 -1.005E-03 -4.867E-03 -922.961E-06 -700.000E-03 -359.851E-06 -1.260E-03 -577.756E-06 -650.000E-03 -166.725E-06 -351.351E-06 -323.555E-06 -600.000E-03 -83.720E-06 -113.084E-06 -151.689E-06 -550.000E-03 -40.817E-06 -45.051E-06 -56.300E-06 -500.000E-03 -18.642E-06 -21.213E-06 -16.336E-06 -400.000E-03 -3.225E-06 -5.711E-06 -811.414E-09 -300.000E-03 -445.215E-09 -1.560E-06 -16.694E-09 -200.000E-03 -21.367E-09 -234.585E-09 -194.608E-12 -100.000E-03 -888.459E-12 -18.071E-09 -2.294E-12 0.000E+00 192.662E-24 142.334E-21 203.251E-21 200.000E-03 39.958E-12 1.529E-09 31.999E-15 400.000E-03 40.579E-12 1.544E-09 33.933E-15 600.000E-03 41.198E-12 1.556E-09 35.930E-15 800.000E-03 41.833E-12 1.569E-09 37.975E-15 1.000E+00 42.481E-12 1.581E-09 40.062E-15 1.200E+00 43.141E-12 1.593E-09 42.188E-15 1.400E+00 43.812E-12 1.606E-09 44.357E-15 1.600E+00 44.493E-12 1.619E-09 46.570E-15 1.800E+00 45.185E-12 1.632E-09 48.836E-15 2.000E+00 45.888E-12 1.644E-09 51.147E-15 2.200E+00 46.602E-12 1.658E-09 53.516E-15 2.400E+00 47.326E-12 1.671E-09 55.938E-15 2.600E+00 48.063E-12 1.684E-09 58.419E-15 2.800E+00 48.811E-12 1.697E-09 60.937E-15 3.000E+00 49.571E-12 1.711E-09 63.526E-15 3.200E+00 50.346E-12 1.724E-09 66.190E-15 3.400E+00 51.135E-12 1.738E-09 68.931E-15 3.600E+00 51.941E-12 1.752E-09 71.727E-15 3.800E+00 52.766E-12 1.767E-09 74.614E-15 4.000E+00 53.613E-12 1.781E-09 77.591E-15 4.200E+00 54.485E-12 1.796E-09 80.658E-15 4.400E+00 55.386E-12 1.812E-09 83.829E-15 4.600E+00 56.319E-12 1.820E-09 87.139E-15 4.800E+00 57.289E-12 1.820E-09 90.546E-15 5.000E+00 58.300E-12 1.820E-09 94.126E-15 5.200E+00 58.300E-12 1.820E-09 97.838E-15 5.400E+00 58.300E-12 1.820E-09 101.696E-15 5.500E+00 58.300E-12 1.820E-09 103.709E-15 | | End [Model] AHCT_IN_50 | | [END]