| *************************************************** | Philips Semiconductors Inc. | Logic Products Group | | IBIS model of 74AHCT1G125 | SINGLE BUFFER/LINE DRIVER; 3-STATE; ACTIVE LOW OUTPUT ENABLE; TTL | | |[Packages]: |[Package1]: SOT353 (SC88A) 5-pin Package ; |[Package2]: SOT753 (SC74A) 5-pin Package ; | *************************************************** | [IBIS Ver] 3.2 [File Name] ahct1g125.ibs [File Rev] 1.4 [Date] 12-May-2003 [Source] File created from simulations by LPG Philips Semiconductors Nijmegen | [Notes] V1.4 Ibis model. | | | Revision History | Version Date Author/ Description | Editor | 1.3 December 2000 RM Reviewed version for IBIS 3.2 | 1.4 May 2003 RM Updated version | | Remark: | The Power Clamp curves have been omitted since there is no power clamp diode. | [Disclaimer] (C) Copyright 2003 Philips Semiconductors All rights reserved Philips Semiconductors warrants and represents that the IBIS model identified herein is owned by Philips Semiconductors (PHILIPS). The model provided is not warranted as fully representing all of the operating characteristics and specifications of the semiconductor products to which the model relates. Moreover, unless there is a signed, written agreement to the contrary, this IBIS model is furnished on an "as is" basis without support or warranty of any kind, either expressed or implied, regarding the use thereof, and PHILIPS specifically disclaims all implied warranties of merchantability and fitness of the model for any purpose. PHILIPS does not assume any liability arising out of the application or use of this IBIS model including infringement of patents and copyrights, nor does PHILIPS convey any license under its patents and copyrights or the rights of others. PHILIPS provides IBIS models as a service to our customers. You and your company shall not distribute, convey, sell, or give these models to anyone else without receiving prior written permission from PHILIPS. PHILIPS reserves the right to make changes without notice to these IBIS models to improve reliability, function, or design. Please be aware that your receipt and subsequent use of the IBIS information provided shall serve as acceptance of the terms and conditions of this agreement. If you do not accept these terms, you should return or destroy the IBIS models and any other accompanying information immediately. | |End Disclaimer | | |******************************************************** | Info for SOT353 (SC88A) 5-pin Package |******************************************************** | [Component] 74AHCT1G125_1 [Manufacturer] Philips Semiconductors Inc. | [package] | typ min max R_pkg 966.6e-6 950e-6 979e-6 L_pkg 390.8e-12 388e-12 393e-12 C_pkg 69.2e-15 46e-15 127e-15 | | [Pin] signal_name model_name R_pin L_pin C_pin 1 OE# AHCT_XGCTRLIN_50 967e-6 393e-12 46e-15 2 A AHCT_XGIN_50 950e-6 388e-12 61e-15 3 GND GND 967e-6 392e-12 127e-15 4 Y AHC_XGTRISTN_50 979e-6 391e-12 59e-15 5 VCC POWER 970e-6 390e-12 49e-15 | | | | |******************************************************** | Info for SOT753 (SC74A) 5-pin Package |******************************************************** | [Component] 74AHCT1G125_2 [Manufacturer] Philips Semiconductors Inc. | [package] | typ min max R_pkg 7.0863E-02 5.8319E-02 8.4334E-02 L_pkg 8.780E-10 7.160E-10 1.003E-09 C_pkg 8.44E-14 5.30E-14 1.63E-13 | | [Pin] signal_name model_name R_pin L_pin C_pin 1 OE# AHCT_XGCTRLIN_50 8.43E-02 9.97E-10 7.40E-14 2 A AHCT_XGIN_50 5.83E-02 7.16E-10 5.30E-14 3 GND GND 7.08E-02 1.003E-09 1.63E-13 4 Y AHC_XGTRISTN_50 7.04E-02 8.2E-10 6.30E-14 5 VCC POWER 7.04E-02 8.54E-10 6.90E-14 | | | |************************************************************************ | Model AHCT_XGCTRLIN_50 |************************************************************************ | [Model] AHCT_XGCTRLIN_50 Model_type Input Vinl = 0.8000V Vinh = 2.0000V C_comp 1.10pF 0.98pF 1.20pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | Thresholds | Vinh 2.0 NA NA Vinl 0.8 NA NA | | | Overshoot | S_overshoot_high 7.0 7.0 7.0 | Static overshoot S_overshoot_low -0.5 -0.5 -0.5 D_overshoot_high 11.0 11.0 11.0 | Dynamic overshoot D_overshoot_low -0.95 -0.9 -1.0 | D_overshoot_time 3n 3n 3n | | | |Ambient temperature: 25.0000 85.0000 -40.0000 | [Temperature Range] 50.0000 105.0000 -10.0000 | [Voltage Range] 5.0000V 4.5000V 5.5000V |Process Range nominal slow fast | [GND_clamp] | voltage I(typ) I(min) I(max) | -5.500E+00 -4.521E+00 -4.545E+00 -4.491E+00 -5.400E+00 -4.420E+00 -4.445E+00 -4.390E+00 -5.300E+00 -4.320E+00 -4.345E+00 -4.290E+00 -5.200E+00 -4.220E+00 -4.245E+00 -4.190E+00 -5.100E+00 -4.120E+00 -4.145E+00 -4.090E+00 -5.000E+00 -4.020E+00 -4.046E+00 -3.990E+00 -4.900E+00 -3.920E+00 -3.946E+00 -3.889E+00 -4.800E+00 -3.820E+00 -3.846E+00 -3.789E+00 -4.700E+00 -3.720E+00 -3.746E+00 -3.689E+00 -4.600E+00 -3.620E+00 -3.646E+00 -3.589E+00 -4.500E+00 -3.521E+00 -3.547E+00 -3.489E+00 -4.400E+00 -3.421E+00 -3.447E+00 -3.389E+00 -4.300E+00 -3.321E+00 -3.347E+00 -3.289E+00 -4.200E+00 -3.221E+00 -3.248E+00 -3.189E+00 -4.100E+00 -3.121E+00 -3.148E+00 -3.089E+00 -4.000E+00 -3.021E+00 -3.048E+00 -2.989E+00 -3.900E+00 -2.922E+00 -2.949E+00 -2.889E+00 -3.800E+00 -2.822E+00 -2.849E+00 -2.789E+00 -3.700E+00 -2.722E+00 -2.750E+00 -2.689E+00 -3.600E+00 -2.623E+00 -2.650E+00 -2.589E+00 -3.500E+00 -2.523E+00 -2.551E+00 -2.489E+00 -3.400E+00 -2.423E+00 -2.452E+00 -2.389E+00 -3.300E+00 -2.324E+00 -2.352E+00 -2.290E+00 -3.200E+00 -2.224E+00 -2.253E+00 -2.190E+00 -3.100E+00 -2.125E+00 -2.154E+00 -2.090E+00 -3.000E+00 -2.026E+00 -2.055E+00 -1.991E+00 -2.900E+00 -1.926E+00 -1.956E+00 -1.891E+00 -2.800E+00 -1.827E+00 -1.857E+00 -1.791E+00 -2.700E+00 -1.728E+00 -1.758E+00 -1.692E+00 -2.600E+00 -1.629E+00 -1.659E+00 -1.593E+00 -2.500E+00 -1.530E+00 -1.561E+00 -1.493E+00 -2.400E+00 -1.431E+00 -1.462E+00 -1.394E+00 -2.300E+00 -1.333E+00 -1.364E+00 -1.295E+00 -2.200E+00 -1.234E+00 -1.266E+00 -1.196E+00 -2.100E+00 -1.136E+00 -1.168E+00 -1.098E+00 -2.000E+00 -1.038E+00 -1.070E+00 -999.152E-03 -1.900E+00 -939.989E-03 -972.752E-03 -900.863E-03 -1.800E+00 -842.492E-03 -875.690E-03 -802.869E-03 -1.700E+00 -745.412E-03 -779.074E-03 -705.255E-03 -1.600E+00 -648.883E-03 -683.043E-03 -608.151E-03 -1.500E+00 -553.145E-03 -587.843E-03 -511.785E-03 -1.450E+00 -505.715E-03 -540.703E-03 -464.016E-03 -1.400E+00 -458.746E-03 -494.050E-03 -416.677E-03 -1.350E+00 -412.565E-03 -448.236E-03 -370.063E-03 -1.300E+00 -368.220E-03 -404.420E-03 -325.094E-03 -1.250E+00 -329.914E-03 -367.322E-03 -285.350E-03 -1.200E+00 -302.148E-03 -342.395E-03 -254.200E-03 -1.150E+00 -276.528E-03 -320.975E-03 -223.607E-03 -1.100E+00 -247.012E-03 -296.792E-03 -187.920E-03 -1.050E+00 -210.702E-03 -267.021E-03 -144.549E-03 -1.000E+00 -165.088E-03 -228.949E-03 -92.787E-03 -950.000E-03 -109.078E-03 -179.472E-03 -39.986E-03 -900.000E-03 -50.476E-03 -117.338E-03 -9.685E-03 -850.000E-03 -13.861E-03 -53.689E-03 -2.702E-03 -800.000E-03 -3.095E-03 -15.902E-03 -1.393E-03 -750.000E-03 -840.139E-06 -3.967E-03 -893.044E-06 -700.000E-03 -317.162E-06 -1.020E-03 -553.641E-06 -650.000E-03 -150.739E-06 -285.157E-06 -302.513E-06 -600.000E-03 -74.988E-06 -93.794E-06 -135.736E-06 -550.000E-03 -35.538E-06 -38.289E-06 -47.001E-06 -500.000E-03 -15.610E-06 -18.154E-06 -12.436E-06 -400.000E-03 -2.484E-06 -4.762E-06 -512.937E-09 -300.000E-03 -306.432E-09 -1.243E-06 -8.327E-09 -200.000E-03 -12.942E-09 -167.904E-09 -80.480E-12 -100.000E-03 -488.214E-12 -12.146E-09 -793.241E-15 0.000E+00 12.199E-18 398.857E-21 18.428E-21 200.000E-03 19.949E-12 966.170E-12 10.426E-15 400.000E-03 20.270E-12 975.705E-12 11.603E-15 600.000E-03 20.591E-12 983.513E-12 12.796E-15 800.000E-03 20.921E-12 991.469E-12 14.005E-15 1.000E+00 21.258E-12 999.527E-12 15.222E-15 1.200E+00 21.601E-12 1.008E-09 16.451E-15 1.400E+00 21.950E-12 1.016E-09 17.692E-15 1.600E+00 22.304E-12 1.024E-09 18.952E-15 1.800E+00 22.664E-12 1.033E-09 20.219E-15 2.000E+00 23.030E-12 1.041E-09 21.507E-15 2.200E+00 23.401E-12 1.049E-09 22.802E-15 2.400E+00 23.779E-12 1.058E-09 24.119E-15 2.600E+00 24.162E-12 1.067E-09 25.450E-15 2.800E+00 24.552E-12 1.075E-09 26.810E-15 3.000E+00 24.949E-12 1.084E-09 28.184E-15 3.200E+00 25.352E-12 1.093E-09 29.573E-15 3.400E+00 25.764E-12 1.102E-09 30.994E-15 3.600E+00 26.185E-12 1.111E-09 32.424E-15 3.800E+00 26.616E-12 1.121E-09 33.892E-15 4.000E+00 27.059E-12 1.130E-09 35.386E-15 4.200E+00 27.514E-12 1.140E-09 36.904E-15 4.400E+00 27.985E-12 1.150E-09 38.476E-15 4.600E+00 28.473E-12 1.155E-09 40.053E-15 4.800E+00 28.981E-12 1.155E-09 41.692E-15 5.000E+00 29.510E-12 1.155E-09 43.374E-15 5.200E+00 29.510E-12 1.155E-09 45.103E-15 5.400E+00 29.510E-12 1.155E-09 46.892E-15 5.500E+00 29.510E-12 1.155E-09 47.812E-15 | | End [Model] AHCT_XGCTRLIN_50 | |************************************************************************ | Model AHCT_XGIN_50 |************************************************************************ | [Model] AHCT_XGIN_50 Model_type Input Vinl = 0.8000V Vinh = 2.0000V C_comp 1.10pF 0.98pF 1.20pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | Thresholds | Vinh 2.0 NA NA Vinl 0.8 NA NA | | | Overshoot | S_overshoot_high 7.0 7.0 7.0 | Static overshoot S_overshoot_low -0.5 -0.5 -0.5 D_overshoot_high 11.0 11.0 11.0 | Dynamic overshoot D_overshoot_low -0.95 -0.9 -1.0 | D_overshoot_time 3n 3n 3n | | | |Ambient temperature: 25.0000 85.0000 -40.0000 | [Temperature Range] 50.0000 105.0000 -10.0000 | [Voltage Range] 5.0000V 4.5000V 5.5000V |Process Range nominal slow fast | [GND_clamp] | voltage I(typ) I(min) I(max) | -5.500E+00 -4.521E+00 -4.545E+00 -4.491E+00 -5.400E+00 -4.420E+00 -4.445E+00 -4.390E+00 -5.300E+00 -4.320E+00 -4.345E+00 -4.290E+00 -5.200E+00 -4.220E+00 -4.245E+00 -4.190E+00 -5.100E+00 -4.120E+00 -4.145E+00 -4.090E+00 -5.000E+00 -4.020E+00 -4.046E+00 -3.990E+00 -4.900E+00 -3.920E+00 -3.946E+00 -3.889E+00 -4.800E+00 -3.820E+00 -3.846E+00 -3.789E+00 -4.700E+00 -3.720E+00 -3.746E+00 -3.689E+00 -4.600E+00 -3.620E+00 -3.646E+00 -3.589E+00 -4.500E+00 -3.521E+00 -3.547E+00 -3.489E+00 -4.400E+00 -3.421E+00 -3.447E+00 -3.389E+00 -4.300E+00 -3.321E+00 -3.347E+00 -3.289E+00 -4.200E+00 -3.221E+00 -3.248E+00 -3.189E+00 -4.100E+00 -3.121E+00 -3.148E+00 -3.089E+00 -4.000E+00 -3.021E+00 -3.048E+00 -2.989E+00 -3.900E+00 -2.922E+00 -2.949E+00 -2.889E+00 -3.800E+00 -2.822E+00 -2.849E+00 -2.789E+00 -3.700E+00 -2.722E+00 -2.750E+00 -2.689E+00 -3.600E+00 -2.623E+00 -2.650E+00 -2.589E+00 -3.500E+00 -2.523E+00 -2.551E+00 -2.489E+00 -3.400E+00 -2.423E+00 -2.452E+00 -2.389E+00 -3.300E+00 -2.324E+00 -2.352E+00 -2.290E+00 -3.200E+00 -2.224E+00 -2.253E+00 -2.190E+00 -3.100E+00 -2.125E+00 -2.154E+00 -2.090E+00 -3.000E+00 -2.026E+00 -2.055E+00 -1.991E+00 -2.900E+00 -1.926E+00 -1.956E+00 -1.891E+00 -2.800E+00 -1.827E+00 -1.857E+00 -1.791E+00 -2.700E+00 -1.728E+00 -1.758E+00 -1.692E+00 -2.600E+00 -1.629E+00 -1.659E+00 -1.593E+00 -2.500E+00 -1.530E+00 -1.561E+00 -1.493E+00 -2.400E+00 -1.431E+00 -1.462E+00 -1.394E+00 -2.300E+00 -1.333E+00 -1.364E+00 -1.295E+00 -2.200E+00 -1.234E+00 -1.266E+00 -1.196E+00 -2.100E+00 -1.136E+00 -1.168E+00 -1.098E+00 -2.000E+00 -1.038E+00 -1.070E+00 -999.152E-03 -1.900E+00 -939.989E-03 -972.752E-03 -900.863E-03 -1.800E+00 -842.492E-03 -875.690E-03 -802.869E-03 -1.700E+00 -745.412E-03 -779.074E-03 -705.255E-03 -1.600E+00 -648.883E-03 -683.043E-03 -608.151E-03 -1.500E+00 -553.145E-03 -587.843E-03 -511.785E-03 -1.450E+00 -505.715E-03 -540.703E-03 -464.016E-03 -1.400E+00 -458.746E-03 -494.050E-03 -416.677E-03 -1.350E+00 -412.565E-03 -448.236E-03 -370.063E-03 -1.300E+00 -368.220E-03 -404.420E-03 -325.094E-03 -1.250E+00 -329.914E-03 -367.322E-03 -285.350E-03 -1.200E+00 -302.148E-03 -342.395E-03 -254.200E-03 -1.150E+00 -276.528E-03 -320.975E-03 -223.607E-03 -1.100E+00 -247.012E-03 -296.792E-03 -187.920E-03 -1.050E+00 -210.702E-03 -267.021E-03 -144.549E-03 -1.000E+00 -165.088E-03 -228.949E-03 -92.787E-03 -950.000E-03 -109.078E-03 -179.472E-03 -39.986E-03 -900.000E-03 -50.476E-03 -117.338E-03 -9.685E-03 -850.000E-03 -13.861E-03 -53.689E-03 -2.702E-03 -800.000E-03 -3.095E-03 -15.902E-03 -1.393E-03 -750.000E-03 -840.139E-06 -3.967E-03 -893.044E-06 -700.000E-03 -317.162E-06 -1.020E-03 -553.641E-06 -650.000E-03 -150.739E-06 -285.157E-06 -302.513E-06 -600.000E-03 -74.988E-06 -93.794E-06 -135.736E-06 -550.000E-03 -35.538E-06 -38.289E-06 -47.001E-06 -500.000E-03 -15.610E-06 -18.154E-06 -12.436E-06 -400.000E-03 -2.484E-06 -4.762E-06 -512.937E-09 -300.000E-03 -306.432E-09 -1.243E-06 -8.327E-09 -200.000E-03 -12.942E-09 -167.904E-09 -80.480E-12 -100.000E-03 -488.214E-12 -12.146E-09 -793.241E-15 0.000E+00 12.199E-18 398.857E-21 18.428E-21 200.000E-03 19.949E-12 966.170E-12 10.426E-15 400.000E-03 20.270E-12 975.705E-12 11.603E-15 600.000E-03 20.591E-12 983.513E-12 12.796E-15 800.000E-03 20.921E-12 991.469E-12 14.005E-15 1.000E+00 21.258E-12 999.527E-12 15.222E-15 1.200E+00 21.601E-12 1.008E-09 16.451E-15 1.400E+00 21.950E-12 1.016E-09 17.692E-15 1.600E+00 22.304E-12 1.024E-09 18.952E-15 1.800E+00 22.664E-12 1.033E-09 20.219E-15 2.000E+00 23.030E-12 1.041E-09 21.507E-15 2.200E+00 23.401E-12 1.049E-09 22.802E-15 2.400E+00 23.779E-12 1.058E-09 24.119E-15 2.600E+00 24.162E-12 1.067E-09 25.450E-15 2.800E+00 24.552E-12 1.075E-09 26.810E-15 3.000E+00 24.949E-12 1.084E-09 28.184E-15 3.200E+00 25.352E-12 1.093E-09 29.573E-15 3.400E+00 25.764E-12 1.102E-09 30.994E-15 3.600E+00 26.185E-12 1.111E-09 32.424E-15 3.800E+00 26.616E-12 1.121E-09 33.892E-15 4.000E+00 27.059E-12 1.130E-09 35.386E-15 4.200E+00 27.514E-12 1.140E-09 36.904E-15 4.400E+00 27.985E-12 1.150E-09 38.476E-15 4.600E+00 28.473E-12 1.155E-09 40.053E-15 4.800E+00 28.981E-12 1.155E-09 41.692E-15 5.000E+00 29.510E-12 1.155E-09 43.374E-15 5.200E+00 29.510E-12 1.155E-09 45.103E-15 5.400E+00 29.510E-12 1.155E-09 46.892E-15 5.500E+00 29.510E-12 1.155E-09 47.812E-15 | | End [Model] AHCT_XGIN_50 | |************************************************************************ | Model AHC_XGTRISTN_50 |************************************************************************ | [Model] AHC_XGTRISTN_50 Model_type 3-state Polarity Non-Inverting Enable Active-Low Vmeas = 2.5000V Cref = 50.0000pF Rref = 1.0000k Vref = 0.000V C_comp 1.47pF 1.31pF 1.62pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | Timing Thresholds | Vmeas 2.5 2.25 2.75 | | |Ambient temperature: 25.0000 85.0000 -40.0000 | [Temperature Range] 50.0000 105.0000 -10.0000 | [Voltage Range] 5.0000V 4.5000V 5.5000V |Process Range nominal slow fast | [Pulldown] | voltage I(typ) I(min) I(max) | -5.500E+00 -2.110E-02 -1.223E-02 -3.773E-02 -5.300E+00 -2.110E-02 -1.223E-02 -3.773E-02 -5.100E+00 -2.110E-02 -1.223E-02 -3.773E-02 -4.900E+00 -2.110E-02 -1.223E-02 -3.773E-02 -4.700E+00 -2.110E-02 -1.223E-02 -3.773E-02 -4.500E+00 -2.110E-02 -1.223E-02 -3.773E-02 -4.300E+00 -2.110E-02 -1.223E-02 -3.773E-02 -4.100E+00 -2.110E-02 -1.223E-02 -3.773E-02 -3.900E+00 -2.110E-02 -1.223E-02 -3.773E-02 -3.700E+00 -2.110E-02 -1.223E-02 -3.773E-02 -3.500E+00 -2.110E-02 -1.223E-02 -3.773E-02 -3.300E+00 -2.110E-02 -1.223E-02 -3.773E-02 -3.100E+00 -2.110E-02 -1.223E-02 -3.773E-02 -2.900E+00 -2.110E-02 -1.223E-02 -3.773E-02 -2.700E+00 -2.110E-02 -1.223E-02 -3.773E-02 -2.500E+00 -2.110E-02 -1.223E-02 -3.773E-02 -2.300E+00 -2.110E-02 -1.223E-02 -3.773E-02 -2.100E+00 -2.110E-02 -1.223E-02 -3.773E-02 -1.900E+00 -2.110E-02 -1.223E-02 -3.773E-02 -1.700E+00 -2.110E-02 -1.223E-02 -3.773E-02 -1.500E+00 -2.110E-02 -1.223E-02 -3.773E-02 -1.450E+00 -2.110E-02 -1.223E-02 -3.773E-02 -1.400E+00 -2.110E-02 -1.223E-02 -3.773E-02 -1.350E+00 -2.110E-02 -1.223E-02 -3.773E-02 -1.300E+00 -2.110E-02 -1.223E-02 -3.773E-02 -1.250E+00 -2.110E-02 -1.223E-02 -3.773E-02 -1.200E+00 -2.110E-02 -1.223E-02 -3.773E-02 -1.150E+00 -2.110E-02 -1.223E-02 -3.773E-02 -1.100E+00 -2.110E-02 -1.223E-02 -3.773E-02 -1.050E+00 -2.110E-02 -1.223E-02 -3.773E-02 -1.000E+00 -2.110E-02 -1.223E-02 -3.773E-02 -9.500E-01 -2.110E-02 -1.223E-02 -3.773E-02 -9.000E-01 -2.110E-02 -1.223E-02 -3.773E-02 -8.500E-01 -2.110E-02 -1.223E-02 -3.773E-02 -8.000E-01 -2.110E-02 -1.223E-02 -3.679E-02 -7.500E-01 -2.110E-02 -1.223E-02 -3.517E-02 -7.000E-01 -2.037E-02 -1.223E-02 -3.327E-02 -6.500E-01 -1.918E-02 -1.212E-02 -3.122E-02 -6.000E-01 -1.782E-02 -1.150E-02 -2.905E-02 -5.500E-01 -1.640E-02 -1.064E-02 -2.678E-02 -5.000E-01 -1.495E-02 -9.714E-03 -2.443E-02 -4.500E-01 -1.348E-02 -8.761E-03 -2.204E-02 -4.000E-01 -1.199E-02 -7.797E-03 -1.963E-02 -3.500E-01 -1.050E-02 -6.824E-03 -1.721E-02 -3.000E-01 -9.009E-03 -5.845E-03 -1.478E-02 -2.500E-01 -7.513E-03 -4.867E-03 -1.234E-02 -2.000E-01 -6.014E-03 -3.890E-03 -9.890E-03 -1.500E-01 -4.513E-03 -2.914E-03 -7.431E-03 -1.000E-01 -3.010E-03 -1.941E-03 -4.962E-03 -5.000E-02 -1.506E-03 -9.691E-04 -2.485E-03 0.000E+00 6.328E-15 1.458E-13 9.296E-17 1.000E-01 2.993E-03 1.921E-03 4.946E-03 2.000E-01 5.944E-03 3.812E-03 9.825E-03 3.000E-01 8.854E-03 5.671E-03 1.464E-02 4.000E-01 1.172E-02 7.499E-03 1.938E-02 5.000E-01 1.454E-02 9.293E-03 2.405E-02 6.000E-01 1.732E-02 1.105E-02 2.864E-02 7.000E-01 2.005E-02 1.278E-02 3.316E-02 8.000E-01 2.273E-02 1.447E-02 3.761E-02 9.000E-01 2.537E-02 1.612E-02 4.198E-02 1.000E+00 2.796E-02 1.773E-02 4.627E-02 1.300E+00 3.540E-02 2.234E-02 5.866E-02 1.600E+00 4.237E-02 2.656E-02 7.030E-02 1.900E+00 4.883E-02 3.038E-02 8.115E-02 2.200E+00 5.474E-02 3.375E-02 9.119E-02 2.500E+00 6.007E-02 3.664E-02 1.004E-01 2.800E+00 6.479E-02 3.901E-02 1.087E-01 3.100E+00 6.884E-02 4.081E-02 1.160E-01 3.400E+00 7.220E-02 4.202E-02 1.225E-01 3.700E+00 7.481E-02 4.269E-02 1.279E-01 4.000E+00 7.667E-02 4.306E-02 1.323E-01 4.300E+00 7.782E-02 4.331E-02 1.357E-01 4.600E+00 7.850E-02 4.352E-02 1.381E-01 4.900E+00 7.896E-02 4.372E-02 1.396E-01 5.200E+00 7.936E-02 4.393E-02 1.406E-01 5.500E+00 7.978E-02 4.414E-02 1.414E-01 5.800E+00 8.019E-02 4.434E-02 1.421E-01 6.100E+00 8.061E-02 4.455E-02 1.429E-01 6.400E+00 8.102E-02 4.475E-02 1.436E-01 6.700E+00 8.144E-02 4.496E-02 1.444E-01 7.000E+00 8.186E-02 4.517E-02 1.452E-01 7.300E+00 8.227E-02 4.537E-02 1.459E-01 7.600E+00 8.269E-02 4.558E-02 1.467E-01 7.900E+00 8.310E-02 4.578E-02 1.474E-01 8.200E+00 8.352E-02 4.599E-02 1.482E-01 8.500E+00 8.393E-02 4.620E-02 1.489E-01 8.800E+00 8.435E-02 4.640E-02 1.497E-01 9.100E+00 8.476E-02 4.661E-02 1.504E-01 9.400E+00 8.518E-02 4.682E-02 1.512E-01 9.700E+00 8.560E-02 4.702E-02 1.520E-01 1.000E+01 8.601E-02 4.723E-02 1.527E-01 1.030E+01 8.643E-02 4.743E-02 1.535E-01 1.060E+01 8.684E-02 4.764E-02 1.542E-01 1.090E+01 8.726E-02 4.785E-02 1.550E-01 1.100E+01 8.740E-02 4.792E-02 1.552E-01 | [Pullup] | voltage I(typ) I(min) I(max) | -6.500E+00 2.097E-02 1.183E-02 3.657E-02 -6.300E+00 2.097E-02 1.183E-02 3.657E-02 -6.100E+00 2.097E-02 1.183E-02 3.657E-02 -5.900E+00 2.097E-02 1.183E-02 3.657E-02 -5.700E+00 2.097E-02 1.183E-02 3.657E-02 -5.500E+00 2.097E-02 1.183E-02 3.657E-02 -5.300E+00 2.097E-02 1.183E-02 3.657E-02 -5.100E+00 2.097E-02 1.183E-02 3.657E-02 -4.900E+00 2.097E-02 1.183E-02 3.657E-02 -4.700E+00 2.097E-02 1.183E-02 3.657E-02 -4.500E+00 2.097E-02 1.183E-02 3.657E-02 -4.300E+00 2.097E-02 1.183E-02 3.657E-02 -4.100E+00 2.097E-02 1.183E-02 3.657E-02 -3.900E+00 2.097E-02 1.183E-02 3.657E-02 -3.700E+00 2.097E-02 1.183E-02 3.657E-02 -3.500E+00 2.097E-02 1.183E-02 3.657E-02 -3.300E+00 2.097E-02 1.183E-02 3.657E-02 -3.100E+00 2.097E-02 1.183E-02 3.657E-02 -2.900E+00 2.097E-02 1.183E-02 3.657E-02 -2.700E+00 2.097E-02 1.183E-02 3.657E-02 -2.500E+00 2.097E-02 1.183E-02 3.657E-02 -2.300E+00 2.097E-02 1.183E-02 3.657E-02 -2.100E+00 2.097E-02 1.183E-02 3.657E-02 -1.900E+00 2.097E-02 1.183E-02 3.657E-02 -1.700E+00 2.097E-02 1.183E-02 3.657E-02 -1.500E+00 2.097E-02 1.183E-02 3.657E-02 -1.300E+00 2.097E-02 1.183E-02 3.657E-02 -1.100E+00 2.097E-02 1.183E-02 3.657E-02 -9.000E-01 2.097E-02 1.183E-02 3.657E-02 -7.000E-01 2.097E-02 1.183E-02 3.657E-02 -5.000E-01 1.527E-02 9.076E-03 2.672E-02 -3.000E-01 9.210E-03 5.448E-03 1.621E-02 -1.000E-01 3.040E-03 1.786E-03 5.406E-03 0.000E+00 -1.835E-15 -3.610E-14 -2.058E-17 2.000E-01 -5.895E-03 -3.437E-03 -1.052E-02 4.000E-01 -1.147E-02 -6.675E-03 -2.045E-02 6.000E-01 -1.673E-02 -9.706E-03 -2.976E-02 8.000E-01 -2.165E-02 -1.253E-02 -3.846E-02 1.000E+00 -2.624E-02 -1.514E-02 -4.657E-02 1.200E+00 -3.050E-02 -1.754E-02 -5.409E-02 1.400E+00 -3.444E-02 -1.973E-02 -6.103E-02 1.600E+00 -3.806E-02 -2.171E-02 -6.743E-02 1.800E+00 -4.137E-02 -2.348E-02 -7.328E-02 2.000E+00 -4.437E-02 -2.505E-02 -7.862E-02 2.200E+00 -4.707E-02 -2.642E-02 -8.346E-02 2.400E+00 -4.948E-02 -2.760E-02 -8.782E-02 2.600E+00 -5.160E-02 -2.858E-02 -9.172E-02 2.800E+00 -5.345E-02 -2.938E-02 -9.518E-02 3.000E+00 -5.504E-02 -3.003E-02 -9.825E-02 3.200E+00 -5.640E-02 -3.054E-02 -1.010E-01 3.400E+00 -5.757E-02 -3.096E-02 -1.034E-01 3.600E+00 -5.859E-02 -3.132E-02 -1.056E-01 3.800E+00 -5.952E-02 -3.162E-02 -1.078E-01 4.000E+00 -6.036E-02 -3.189E-02 -1.098E-01 4.200E+00 -6.110E-02 -3.212E-02 -1.118E-01 4.400E+00 -6.174E-02 -3.234E-02 -1.136E-01 4.600E+00 -6.231E-02 -3.256E-02 -1.151E-01 4.800E+00 -6.282E-02 -3.280E-02 -1.165E-01 5.000E+00 -6.329E-02 -3.304E-02 -1.177E-01 5.200E+00 -6.384E-02 -3.329E-02 -1.188E-01 5.400E+00 -6.439E-02 -3.353E-02 -1.198E-01 5.600E+00 -6.494E-02 -3.377E-02 -1.208E-01 5.800E+00 -6.549E-02 -3.401E-02 -1.219E-01 6.000E+00 -6.603E-02 -3.426E-02 -1.230E-01 6.200E+00 -6.658E-02 -3.450E-02 -1.241E-01 6.400E+00 -6.713E-02 -3.474E-02 -1.252E-01 6.600E+00 -6.768E-02 -3.499E-02 -1.263E-01 6.800E+00 -6.823E-02 -3.523E-02 -1.274E-01 7.000E+00 -6.878E-02 -3.547E-02 -1.286E-01 7.200E+00 -6.932E-02 -3.571E-02 -1.297E-01 7.400E+00 -6.987E-02 -3.596E-02 -1.308E-01 7.600E+00 -7.042E-02 -3.620E-02 -1.319E-01 7.800E+00 -7.097E-02 -3.644E-02 -1.330E-01 8.000E+00 -7.152E-02 -3.668E-02 -1.341E-01 8.200E+00 -7.207E-02 -3.693E-02 -1.352E-01 8.400E+00 -7.261E-02 -3.717E-02 -1.363E-01 8.600E+00 -7.316E-02 -3.741E-02 -1.374E-01 8.800E+00 -7.371E-02 -3.765E-02 -1.385E-01 9.000E+00 -7.426E-02 -3.790E-02 -1.397E-01 9.200E+00 -7.481E-02 -3.814E-02 -1.408E-01 9.400E+00 -7.536E-02 -3.838E-02 -1.419E-01 9.600E+00 -7.591E-02 -3.862E-02 -1.430E-01 9.800E+00 -7.645E-02 -3.887E-02 -1.441E-01 1.000E+01 -7.700E-02 -3.911E-02 -1.452E-01 1.020E+01 -7.755E-02 -3.935E-02 -1.463E-01 1.040E+01 -7.810E-02 -3.959E-02 -1.474E-01 1.060E+01 -7.865E-02 -3.984E-02 -1.485E-01 1.080E+01 -7.920E-02 -4.008E-02 -1.496E-01 1.100E+01 -7.974E-02 -4.032E-02 -1.507E-01 | [GND_clamp] | voltage I(typ) I(min) I(max) | -5.500E+00 -310.844E-03 -248.008E-03 -433.365E-03 -5.400E+00 -304.125E-03 -242.713E-03 -423.865E-03 -5.300E+00 -297.407E-03 -237.419E-03 -414.365E-03 -5.200E+00 -290.691E-03 -232.126E-03 -404.867E-03 -5.100E+00 -283.975E-03 -226.834E-03 -395.370E-03 -5.000E+00 -277.260E-03 -221.543E-03 -385.875E-03 -4.900E+00 -270.547E-03 -216.253E-03 -376.380E-03 -4.800E+00 -263.834E-03 -210.963E-03 -366.887E-03 -4.700E+00 -257.123E-03 -205.675E-03 -357.396E-03 -4.600E+00 -250.413E-03 -200.388E-03 -347.906E-03 -4.500E+00 -243.704E-03 -195.102E-03 -338.418E-03 -4.400E+00 -236.997E-03 -189.818E-03 -328.931E-03 -4.300E+00 -230.292E-03 -184.535E-03 -319.446E-03 -4.200E+00 -223.588E-03 -179.253E-03 -309.964E-03 -4.100E+00 -216.885E-03 -173.973E-03 -300.483E-03 -4.000E+00 -210.185E-03 -168.694E-03 -291.004E-03 -3.900E+00 -203.486E-03 -163.417E-03 -281.528E-03 -3.800E+00 -196.789E-03 -158.142E-03 -272.054E-03 -3.700E+00 -190.095E-03 -152.869E-03 -262.583E-03 -3.600E+00 -183.403E-03 -147.597E-03 -253.115E-03 -3.500E+00 -176.713E-03 -142.328E-03 -243.650E-03 -3.400E+00 -170.026E-03 -137.062E-03 -234.188E-03 -3.300E+00 -163.342E-03 -131.798E-03 -224.730E-03 -3.200E+00 -156.662E-03 -126.536E-03 -215.276E-03 -3.100E+00 -149.984E-03 -121.278E-03 -205.826E-03 -3.000E+00 -143.311E-03 -116.023E-03 -196.381E-03 -2.900E+00 -136.641E-03 -110.771E-03 -186.940E-03 -2.800E+00 -129.976E-03 -105.524E-03 -177.506E-03 -2.700E+00 -123.316E-03 -100.280E-03 -168.078E-03 -2.600E+00 -116.661E-03 -95.041E-03 -158.657E-03 -2.500E+00 -110.013E-03 -89.808E-03 -149.243E-03 -2.400E+00 -103.371E-03 -84.580E-03 -139.839E-03 -2.300E+00 -96.738E-03 -79.359E-03 -130.444E-03 -2.200E+00 -90.113E-03 -74.145E-03 -121.062E-03 -2.100E+00 -83.498E-03 -68.940E-03 -111.692E-03 -2.000E+00 -76.895E-03 -63.745E-03 -102.339E-03 -1.900E+00 -70.306E-03 -58.561E-03 -93.005E-03 -1.800E+00 -63.734E-03 -53.390E-03 -83.693E-03 -1.700E+00 -57.182E-03 -48.236E-03 -74.411E-03 -1.600E+00 -50.655E-03 -43.101E-03 -65.164E-03 -1.500E+00 -44.161E-03 -37.991E-03 -55.965E-03 -1.450E+00 -40.929E-03 -35.448E-03 -51.389E-03 -1.400E+00 -37.710E-03 -32.914E-03 -46.834E-03 -1.350E+00 -34.507E-03 -30.392E-03 -42.306E-03 -1.300E+00 -31.330E-03 -27.888E-03 -37.818E-03 -1.250E+00 -28.204E-03 -25.421E-03 -33.418E-03 -1.200E+00 -25.155E-03 -23.010E-03 -29.143E-03 -1.150E+00 -22.135E-03 -20.621E-03 -24.912E-03 -1.100E+00 -19.121E-03 -18.237E-03 -20.693E-03 -1.050E+00 -16.119E-03 -15.860E-03 -16.512E-03 -1.000E+00 -13.146E-03 -13.497E-03 -12.430E-03 -950.000E-03 -10.232E-03 -11.162E-03 -8.573E-03 -900.000E-03 -7.430E-03 -8.874E-03 -5.208E-03 -850.000E-03 -4.840E-03 -6.667E-03 -2.817E-03 -800.000E-03 -2.650E-03 -4.598E-03 -1.622E-03 -750.000E-03 -1.153E-03 -2.768E-03 -1.042E-03 -700.000E-03 -451.093E-06 -1.349E-03 -651.354E-06 -650.000E-03 -197.862E-06 -507.078E-06 -360.735E-06 -600.000E-03 -94.430E-06 -166.224E-06 -164.335E-06 -550.000E-03 -44.192E-06 -59.507E-06 -57.651E-06 -500.000E-03 -19.358E-06 -25.181E-06 -15.369E-06 -400.000E-03 -3.080E-06 -6.028E-06 -636.188E-09 -300.000E-03 -379.980E-09 -1.547E-06 -10.333E-09 -200.000E-03 -16.061E-09 -208.783E-09 -99.918E-12 -100.000E-03 -613.010E-12 -15.386E-09 -1.009E-12 0.000E+00 -7.021E-12 -303.152E-12 -23.527E-15 200.000E-03 18.284E-12 907.848E-12 -8.990E-15 400.000E-03 19.143E-12 930.373E-12 -6.611E-15 600.000E-03 19.969E-12 950.354E-12 -4.239E-15 800.000E-03 20.774E-12 970.134E-12 -1.905E-15 1.000E+00 21.559E-12 989.672E-12 435.880E-18 1.200E+00 22.324E-12 1.009E-09 2.782E-15 1.400E+00 23.072E-12 1.028E-09 5.098E-15 1.600E+00 23.804E-12 1.047E-09 7.420E-15 1.800E+00 24.522E-12 1.065E-09 9.771E-15 2.000E+00 25.228E-12 1.084E-09 12.126E-15 2.200E+00 25.923E-12 1.102E-09 14.444E-15 2.400E+00 26.608E-12 1.120E-09 16.873E-15 2.600E+00 27.287E-12 1.138E-09 19.241E-15 2.800E+00 27.958E-12 1.155E-09 21.685E-15 3.000E+00 28.626E-12 1.173E-09 24.175E-15 3.200E+00 29.290E-12 1.190E-09 26.582E-15 3.400E+00 29.953E-12 1.207E-09 29.023E-15 3.600E+00 30.617E-12 1.225E-09 31.596E-15 3.800E+00 31.285E-12 1.242E-09 34.159E-15 4.000E+00 31.959E-12 1.259E-09 36.755E-15 4.200E+00 32.641E-12 1.277E-09 39.376E-15 4.400E+00 33.336E-12 1.300E-09 42.018E-15 4.600E+00 34.044E-12 2.145E-09 44.798E-15 4.800E+00 34.771E-12 2.145E-09 47.591E-15 5.000E+00 36.713E-12 2.145E-09 50.456E-15 5.200E+00 36.713E-12 2.145E-09 53.463E-15 5.400E+00 36.713E-12 2.145E-09 56.577E-15 5.500E+00 36.713E-12 2.145E-09 60.639E-15 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -6.500E+00 5.855E+00 5.827E+00 5.911E+00 -6.400E+00 5.752E+00 5.724E+00 5.808E+00 -6.300E+00 5.648E+00 5.621E+00 5.704E+00 -6.200E+00 5.545E+00 5.518E+00 5.600E+00 -6.100E+00 5.442E+00 5.415E+00 5.497E+00 -6.000E+00 5.338E+00 5.312E+00 5.393E+00 -5.900E+00 5.235E+00 5.209E+00 5.290E+00 -5.800E+00 5.132E+00 5.106E+00 5.186E+00 -5.700E+00 5.029E+00 5.003E+00 5.082E+00 -5.600E+00 4.926E+00 4.900E+00 4.979E+00 -5.500E+00 4.823E+00 4.797E+00 4.874E+00 -5.400E+00 4.720E+00 4.694E+00 4.769E+00 -5.300E+00 4.617E+00 4.592E+00 4.662E+00 -5.200E+00 4.514E+00 4.489E+00 4.551E+00 -5.100E+00 4.410E+00 4.387E+00 4.208E+00 -5.000E+00 4.299E+00 4.284E+00 4.103E+00 -4.900E+00 4.031E+00 4.182E+00 3.999E+00 -4.800E+00 3.929E+00 4.080E+00 3.896E+00 -4.700E+00 3.827E+00 3.860E+00 3.792E+00 -4.600E+00 3.725E+00 3.759E+00 3.690E+00 -4.500E+00 3.624E+00 3.658E+00 3.587E+00 -4.400E+00 3.522E+00 3.557E+00 3.485E+00 -4.300E+00 3.421E+00 3.456E+00 3.383E+00 -4.200E+00 3.320E+00 3.355E+00 3.280E+00 -4.100E+00 3.218E+00 3.254E+00 3.178E+00 -4.000E+00 3.117E+00 3.154E+00 3.077E+00 -3.900E+00 3.016E+00 3.053E+00 2.975E+00 -3.800E+00 2.915E+00 2.953E+00 2.873E+00 -3.700E+00 2.815E+00 2.852E+00 2.772E+00 -3.600E+00 2.714E+00 2.752E+00 2.670E+00 -3.500E+00 2.613E+00 2.652E+00 2.569E+00 -3.400E+00 2.513E+00 2.552E+00 2.468E+00 -3.300E+00 2.413E+00 2.452E+00 2.367E+00 -3.200E+00 2.312E+00 2.352E+00 2.266E+00 -3.100E+00 2.212E+00 2.252E+00 2.166E+00 -3.000E+00 2.112E+00 2.152E+00 2.065E+00 -2.900E+00 2.012E+00 2.053E+00 1.965E+00 -2.800E+00 1.912E+00 1.953E+00 1.864E+00 -2.700E+00 1.812E+00 1.854E+00 1.764E+00 -2.600E+00 1.713E+00 1.754E+00 1.664E+00 -2.500E+00 1.613E+00 1.655E+00 1.563E+00 -2.400E+00 1.514E+00 1.556E+00 1.464E+00 -2.300E+00 1.415E+00 1.458E+00 1.364E+00 -2.200E+00 1.316E+00 1.359E+00 1.264E+00 -2.100E+00 1.217E+00 1.261E+00 1.165E+00 -2.000E+00 1.119E+00 1.163E+00 1.066E+00 -1.900E+00 1.021E+00 1.066E+00 9.679E-01 -1.800E+00 9.240E-01 9.694E-01 8.704E-01 -1.700E+00 8.284E-01 8.744E-01 7.741E-01 -1.600E+00 7.364E-01 7.831E-01 6.811E-01 -1.500E+00 6.564E-01 7.049E-01 5.991E-01 -1.400E+00 5.977E-01 6.502E-01 5.357E-01 -1.300E+00 5.426E-01 6.010E-01 4.736E-01 -1.200E+00 4.779E-01 5.440E-01 3.996E-01 -1.100E+00 3.962E-01 4.721E-01 3.063E-01 -1.000E+00 2.896E-01 3.778E-01 1.870E-01 -9.500E-01 2.249E-01 3.192E-01 1.185E-01 -9.000E-01 1.533E-01 2.518E-01 5.305E-02 -8.500E-01 8.145E-02 1.765E-01 1.254E-02 -8.000E-01 2.776E-02 9.985E-02 1.889E-03 -7.500E-01 5.928E-03 3.959E-02 3.450E-04 -7.000E-01 1.055E-03 1.076E-02 9.163E-05 -6.500E-01 1.866E-04 2.391E-03 2.589E-05 -6.000E-01 0.000E+00 0.000E+00 0.000E+00 -5.500E-01 0.000E+00 0.000E+00 0.000E+00 -5.000E-01 0.000E+00 0.000E+00 0.000E+00 -4.500E-01 0.000E+00 0.000E+00 0.000E+00 -4.000E-01 0.000E+00 0.000E+00 0.000E+00 -3.500E-01 0.000E+00 0.000E+00 0.000E+00 -3.000E-01 0.000E+00 0.000E+00 0.000E+00 -2.500E-01 0.000E+00 0.000E+00 0.000E+00 -2.000E-01 0.000E+00 0.000E+00 0.000E+00 -1.500E-01 0.000E+00 0.000E+00 0.000E+00 -1.000E-01 0.000E+00 0.000E+00 0.000E+00 -5.000E-02 0.000E+00 0.000E+00 0.000E+00 0.000E+00 0.000E+00 0.000E+00 0.000E+00 | [Ramp] | variable typ min max dV/dt_r 2.127V/369.527ps 1.502V/605.725ps 2.719V/293.866ps dV/dt_f 2.192V/438.345ps 1.676V/966.658ps 2.714V/254.097ps R_load = 100.000 | [Rising Waveform] R_fixture = 100.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | time V(typ) V(min) V(max) | 0.000s 174.981E-12 10.326E-09 393.534E-15 50.000ps 18.958E-06 7.746E-06 20.257E-06 100.000ps 46.565E-06 30.895E-06 14.423E-06 150.000ps -3.404E-06 29.905E-06 -84.578E-06 200.000ps -112.965E-06 -10.160E-06 -205.258E-06 250.000ps -208.320E-06 -55.046E-06 -28.265E-06 300.000ps -222.080E-06 -89.213E-06 554.058E-06 350.000ps -71.690E-06 -109.446E-06 1.215E-03 400.000ps 211.483E-06 -116.400E-06 1.988E-03 450.000ps 556.481E-06 -108.184E-06 1.589E-03 500.000ps 915.602E-06 -72.736E-06 -2.824E-03 550.000ps 1.289E-03 -7.118E-06 -10.863E-03 600.000ps 1.746E-03 84.719E-06 -20.953E-03 650.000ps 2.121E-03 196.245E-06 -32.090E-03 700.000ps 1.724E-03 322.521E-06 -47.714E-03 750.000ps 51.592E-06 459.077E-06 -64.976E-03 800.000ps -2.914E-03 605.132E-06 -21.439E-03 850.000ps -6.970E-03 769.955E-06 125.227E-03 900.000ps -11.977E-03 956.359E-06 356.983E-03 950.000ps -17.798E-03 1.155E-03 647.104E-03 1.000ns -24.260E-03 1.343E-03 990.572E-03 1.050ns -31.080E-03 1.446E-03 1.387E+00 1.100ns -38.355E-03 1.364E-03 1.848E+00 1.150ns -48.092E-03 980.459E-06 2.430E+00 1.200ns -61.487E-03 215.723E-06 3.013E+00 1.250ns -70.036E-03 -947.114E-06 3.441E+00 1.300ns -59.067E-03 -2.477E-03 3.733E+00 1.350ns -14.709E-03 -4.324E-03 3.939E+00 1.400ns 65.734E-03 -6.439E-03 4.092E+00 1.450ns 178.326E-03 -8.767E-03 4.209E+00 1.500ns 317.699E-03 -11.275E-03 4.297E+00 1.550ns 480.522E-03 -13.940E-03 4.363E+00 1.600ns 669.745E-03 -16.744E-03 4.411E+00 1.650ns 888.125E-03 -19.929E-03 4.444E+00 1.700ns 1.141E+00 -23.788E-03 4.466E+00 1.750ns 1.455E+00 -27.795E-03 4.479E+00 1.800ns 1.807E+00 -31.812E-03 4.489E+00 1.850ns 2.164E+00 -36.125E-03 4.497E+00 1.900ns 2.484E+00 -41.042E-03 4.503E+00 1.950ns 2.732E+00 -46.961E-03 4.508E+00 2.000ns 2.915E+00 -53.675E-03 4.512E+00 2.050ns 3.050E+00 -60.098E-03 4.516E+00 2.100ns 3.151E+00 -64.697E-03 4.518E+00 2.150ns 3.227E+00 -64.293E-03 4.521E+00 2.200ns 3.285E+00 -56.578E-03 4.523E+00 2.250ns 3.330E+00 -38.785E-03 4.524E+00 2.300ns 3.363E+00 -9.545E-03 4.525E+00 2.350ns 3.390E+00 31.111E-03 4.526E+00 2.400ns 3.412E+00 82.481E-03 4.527E+00 2.450ns 3.430E+00 143.672E-03 4.528E+00 2.500ns 3.446E+00 214.088E-03 4.529E+00 2.550ns 3.459E+00 293.815E-03 4.529E+00 2.600ns 3.470E+00 384.787E-03 4.530E+00 2.650ns 3.480E+00 487.617E-03 4.530E+00 2.700ns 3.489E+00 603.253E-03 4.530E+00 2.750ns 3.496E+00 737.772E-03 4.530E+00 2.800ns 3.502E+00 884.858E-03 4.531E+00 2.850ns 3.508E+00 1.037E+00 4.531E+00 2.900ns 3.513E+00 1.188E+00 4.531E+00 2.950ns 3.517E+00 1.334E+00 4.531E+00 3.000ns 3.520E+00 1.472E+00 4.531E+00 3.100ns 3.526E+00 1.717E+00 4.531E+00 3.200ns 3.531E+00 1.912E+00 4.531E+00 3.300ns 3.534E+00 2.059E+00 4.531E+00 3.400ns 3.537E+00 2.163E+00 4.531E+00 3.500ns 3.539E+00 2.237E+00 4.531E+00 3.600ns 3.541E+00 2.290E+00 4.531E+00 3.700ns 3.542E+00 2.331E+00 4.531E+00 3.800ns 3.543E+00 2.363E+00 4.531E+00 3.900ns 3.543E+00 2.388E+00 4.532E+00 4.000ns 3.544E+00 2.408E+00 4.532E+00 4.100ns 3.544E+00 2.425E+00 4.532E+00 4.200ns 3.544E+00 2.438E+00 4.532E+00 4.300ns 3.545E+00 2.450E+00 4.532E+00 4.400ns 3.545E+00 2.459E+00 4.532E+00 4.500ns 3.545E+00 2.466E+00 4.532E+00 4.600ns 3.545E+00 2.472E+00 4.532E+00 4.700ns 3.545E+00 2.478E+00 4.532E+00 4.800ns 3.545E+00 2.482E+00 4.532E+00 4.900ns 3.545E+00 2.485E+00 4.532E+00 5.000ns 3.545E+00 2.488E+00 4.532E+00 5.250ns 3.545E+00 2.494E+00 4.532E+00 5.500ns 3.545E+00 2.497E+00 4.532E+00 5.750ns 3.545E+00 2.499E+00 4.532E+00 6.000ns 3.545E+00 2.501E+00 4.532E+00 6.250ns 3.545E+00 2.501E+00 4.532E+00 6.500ns 3.545E+00 2.502E+00 4.532E+00 6.750ns 3.545E+00 2.502E+00 4.532E+00 7.000ns 3.545E+00 2.503E+00 4.532E+00 7.250ns 3.545E+00 2.503E+00 4.532E+00 7.500ns 3.545E+00 2.503E+00 4.532E+00 7.750ns 3.545E+00 2.503E+00 4.532E+00 8.000ns 3.545E+00 2.503E+00 4.532E+00 8.250ns 3.545E+00 2.503E+00 4.532E+00 8.500ns 3.545E+00 2.503E+00 4.532E+00 8.750ns 3.545E+00 2.503E+00 4.532E+00 9.000ns 3.545E+00 2.503E+00 4.532E+00 9.250ns 3.545E+00 2.503E+00 4.532E+00 9.500ns 3.545E+00 2.503E+00 4.532E+00 9.750ns 3.545E+00 2.503E+00 4.532E+00 | [Rising Waveform] R_fixture = 100.000 V_fixture = 5.0000 V_fixture_min = 4.5000 V_fixture_max = 5.5000 | time V(typ) V(min) V(max) | 0.000s 1.347E+00 1.705E+00 976.162E-03 50.000ps 1.347E+00 1.705E+00 976.183E-03 100.000ps 1.347E+00 1.705E+00 976.171E-03 150.000ps 1.347E+00 1.705E+00 976.064E-03 200.000ps 1.347E+00 1.705E+00 975.961E-03 250.000ps 1.347E+00 1.705E+00 976.201E-03 300.000ps 1.347E+00 1.705E+00 976.822E-03 350.000ps 1.347E+00 1.705E+00 977.369E-03 400.000ps 1.348E+00 1.705E+00 977.836E-03 450.000ps 1.348E+00 1.705E+00 976.859E-03 500.000ps 1.348E+00 1.705E+00 972.416E-03 550.000ps 1.348E+00 1.706E+00 966.856E-03 600.000ps 1.348E+00 1.706E+00 963.520E-03 650.000ps 1.348E+00 1.706E+00 964.597E-03 700.000ps 1.347E+00 1.706E+00 967.423E-03 750.000ps 1.345E+00 1.706E+00 973.743E-03 800.000ps 1.342E+00 1.706E+00 1.053E+00 850.000ps 1.341E+00 1.706E+00 1.265E+00 900.000ps 1.342E+00 1.705E+00 1.620E+00 950.000ps 1.346E+00 1.705E+00 2.112E+00 1.000ns 1.354E+00 1.704E+00 2.762E+00 1.050ns 1.366E+00 1.703E+00 3.567E+00 1.100ns 1.384E+00 1.702E+00 4.176E+00 1.150ns 1.407E+00 1.701E+00 4.554E+00 1.200ns 1.435E+00 1.700E+00 4.804E+00 1.250ns 1.477E+00 1.699E+00 4.982E+00 1.300ns 1.555E+00 1.699E+00 5.115E+00 1.350ns 1.695E+00 1.701E+00 5.218E+00 1.400ns 1.911E+00 1.704E+00 5.297E+00 1.450ns 2.228E+00 1.709E+00 5.358E+00 1.500ns 2.662E+00 1.716E+00 5.404E+00 1.550ns 3.174E+00 1.726E+00 5.437E+00 1.600ns 3.665E+00 1.739E+00 5.460E+00 1.650ns 4.023E+00 1.756E+00 5.474E+00 1.700ns 4.271E+00 1.777E+00 5.482E+00 1.750ns 4.447E+00 1.802E+00 5.486E+00 1.800ns 4.577E+00 1.835E+00 5.488E+00 1.850ns 4.676E+00 1.877E+00 5.491E+00 1.900ns 4.752E+00 1.932E+00 5.493E+00 1.950ns 4.811E+00 2.002E+00 5.494E+00 2.000ns 4.857E+00 2.093E+00 5.495E+00 2.050ns 4.893E+00 2.212E+00 5.496E+00 2.100ns 4.920E+00 2.359E+00 5.497E+00 2.150ns 4.939E+00 2.530E+00 5.497E+00 2.200ns 4.953E+00 2.717E+00 5.498E+00 2.250ns 4.962E+00 2.914E+00 5.498E+00 2.300ns 4.968E+00 3.116E+00 5.499E+00 2.350ns 4.973E+00 3.321E+00 5.499E+00 2.400ns 4.977E+00 3.525E+00 5.499E+00 2.450ns 4.980E+00 3.707E+00 5.499E+00 2.500ns 4.983E+00 3.852E+00 5.499E+00 2.550ns 4.985E+00 3.973E+00 5.499E+00 2.600ns 4.987E+00 4.070E+00 5.500E+00 2.650ns 4.989E+00 4.149E+00 5.500E+00 2.700ns 4.991E+00 4.212E+00 5.500E+00 2.750ns 4.992E+00 4.264E+00 5.500E+00 2.800ns 4.993E+00 4.305E+00 5.500E+00 2.850ns 4.994E+00 4.339E+00 5.500E+00 2.900ns 4.995E+00 4.366E+00 5.500E+00 2.950ns 4.995E+00 4.388E+00 5.500E+00 3.000ns 4.996E+00 4.406E+00 5.500E+00 3.100ns 4.997E+00 4.431E+00 5.500E+00 3.200ns 4.998E+00 4.447E+00 5.500E+00 3.300ns 4.998E+00 4.458E+00 5.500E+00 3.400ns 4.999E+00 4.466E+00 5.500E+00 3.500ns 4.999E+00 4.472E+00 5.500E+00 3.600ns 4.999E+00 4.477E+00 5.500E+00 3.700ns 4.999E+00 4.481E+00 5.500E+00 3.800ns 5.000E+00 4.485E+00 5.500E+00 3.900ns 5.000E+00 4.487E+00 5.500E+00 4.000ns 5.000E+00 4.490E+00 5.500E+00 4.100ns 5.000E+00 4.491E+00 5.500E+00 4.200ns 5.000E+00 4.493E+00 5.500E+00 4.300ns 5.000E+00 4.494E+00 5.500E+00 4.400ns 5.000E+00 4.495E+00 5.500E+00 4.500ns 5.000E+00 4.496E+00 5.500E+00 4.600ns 5.000E+00 4.497E+00 5.500E+00 4.700ns 5.000E+00 4.497E+00 5.500E+00 4.800ns 5.000E+00 4.498E+00 5.500E+00 4.900ns 5.000E+00 4.498E+00 5.500E+00 5.000ns 5.000E+00 4.498E+00 5.500E+00 5.250ns 5.000E+00 4.499E+00 5.500E+00 5.500ns 5.000E+00 4.499E+00 5.500E+00 5.750ns 5.000E+00 4.500E+00 5.500E+00 6.000ns 5.000E+00 4.500E+00 5.500E+00 6.250ns 5.000E+00 4.500E+00 5.500E+00 6.500ns 5.000E+00 4.500E+00 5.500E+00 6.750ns 5.000E+00 4.500E+00 5.500E+00 7.000ns 5.000E+00 4.500E+00 5.500E+00 7.250ns 5.000E+00 4.500E+00 5.500E+00 7.500ns 5.000E+00 4.500E+00 5.500E+00 7.750ns 5.000E+00 4.500E+00 5.500E+00 8.000ns 5.000E+00 4.500E+00 5.500E+00 8.250ns 5.000E+00 4.500E+00 5.500E+00 8.500ns 5.000E+00 4.500E+00 5.500E+00 8.750ns 5.000E+00 4.500E+00 5.500E+00 9.000ns 5.000E+00 4.500E+00 5.500E+00 9.250ns 5.000E+00 4.500E+00 5.500E+00 9.500ns 5.000E+00 4.500E+00 5.500E+00 9.750ns 5.000E+00 4.500E+00 5.500E+00 | [Falling Waveform] R_fixture = 100.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | time V(typ) V(min) V(max) | 0.000s 3.545E+00 2.503E+00 4.532E+00 50.000ps 3.545E+00 2.503E+00 4.531E+00 100.000ps 3.545E+00 2.503E+00 4.532E+00 150.000ps 3.546E+00 2.503E+00 4.532E+00 200.000ps 3.546E+00 2.503E+00 4.532E+00 250.000ps 3.546E+00 2.503E+00 4.531E+00 300.000ps 3.545E+00 2.503E+00 4.531E+00 350.000ps 3.545E+00 2.503E+00 4.530E+00 400.000ps 3.545E+00 2.503E+00 4.530E+00 450.000ps 3.544E+00 2.503E+00 4.532E+00 500.000ps 3.544E+00 2.502E+00 4.537E+00 550.000ps 3.544E+00 2.502E+00 4.542E+00 600.000ps 3.545E+00 2.502E+00 4.545E+00 650.000ps 3.546E+00 2.502E+00 4.546E+00 700.000ps 3.547E+00 2.502E+00 4.544E+00 750.000ps 3.550E+00 2.502E+00 4.541E+00 800.000ps 3.553E+00 2.502E+00 4.529E+00 850.000ps 3.555E+00 2.503E+00 4.471E+00 900.000ps 3.556E+00 2.503E+00 4.355E+00 950.000ps 3.555E+00 2.504E+00 4.173E+00 1.000ns 3.552E+00 2.505E+00 3.899E+00 1.050ns 3.547E+00 2.507E+00 3.464E+00 1.100ns 3.538E+00 2.508E+00 2.831E+00 1.150ns 3.526E+00 2.510E+00 2.093E+00 1.200ns 3.511E+00 2.512E+00 1.396E+00 1.250ns 3.492E+00 2.514E+00 889.979E-03 1.300ns 3.463E+00 2.516E+00 595.977E-03 1.350ns 3.417E+00 2.517E+00 412.649E-03 1.400ns 3.348E+00 2.517E+00 283.775E-03 1.450ns 3.246E+00 2.515E+00 190.969E-03 1.500ns 3.107E+00 2.512E+00 125.120E-03 1.550ns 2.909E+00 2.508E+00 80.266E-03 1.600ns 2.647E+00 2.501E+00 51.626E-03 1.650ns 2.338E+00 2.493E+00 34.566E-03 1.700ns 1.998E+00 2.482E+00 25.486E-03 1.750ns 1.644E+00 2.469E+00 20.772E-03 1.800ns 1.294E+00 2.454E+00 16.736E-03 1.850ns 979.778E-03 2.435E+00 13.830E-03 1.900ns 731.621E-03 2.414E+00 11.832E-03 1.950ns 552.392E-03 2.388E+00 10.269E-03 2.000ns 425.673E-03 2.357E+00 8.953E-03 2.050ns 333.051E-03 2.318E+00 7.836E-03 2.100ns 261.633E-03 2.270E+00 6.887E-03 2.150ns 204.409E-03 2.210E+00 6.077E-03 2.200ns 158.270E-03 2.138E+00 5.375E-03 2.250ns 121.385E-03 2.056E+00 4.761E-03 2.300ns 92.530E-03 1.964E+00 4.223E-03 2.350ns 70.494E-03 1.865E+00 3.750E-03 2.400ns 54.055E-03 1.757E+00 3.334E-03 2.450ns 42.158E-03 1.641E+00 2.967E-03 2.500ns 33.812E-03 1.520E+00 2.642E-03 2.550ns 28.059E-03 1.394E+00 2.354E-03 2.600ns 24.127E-03 1.266E+00 2.098E-03 2.650ns 21.076E-03 1.135E+00 1.871E-03 2.700ns 18.446E-03 1.003E+00 1.669E-03 2.750ns 16.237E-03 871.607E-03 1.490E-03 2.800ns 14.448E-03 745.489E-03 1.330E-03 2.850ns 12.971E-03 629.795E-03 1.188E-03 2.900ns 11.741E-03 530.156E-03 1.061E-03 2.950ns 10.694E-03 446.765E-03 947.914E-06 3.000ns 9.781E-03 377.522E-03 846.988E-06 3.100ns 8.252E-03 272.175E-03 676.518E-06 3.200ns 6.991E-03 196.595E-03 540.600E-06 3.300ns 5.928E-03 140.917E-03 432.146E-06 3.400ns 5.030E-03 100.069E-03 345.542E-06 3.500ns 4.272E-03 70.754E-03 276.346E-06 3.600ns 3.632E-03 50.488E-03 221.040E-06 3.700ns 3.091E-03 37.219E-03 176.824E-06 3.800ns 2.632E-03 28.841E-03 141.465E-06 3.900ns 2.242E-03 23.371E-03 113.182E-06 4.000ns 1.911E-03 19.847E-03 90.560E-06 4.100ns 1.629E-03 16.991E-03 72.462E-06 4.200ns 1.390E-03 14.665E-03 57.982E-06 4.300ns 1.186E-03 12.822E-03 46.397E-06 4.400ns 1.012E-03 11.365E-03 37.127E-06 4.500ns 864.163E-06 10.146E-03 29.710E-06 4.600ns 738.028E-06 9.078E-03 23.775E-06 4.700ns 630.452E-06 8.129E-03 19.025E-06 4.800ns 538.662E-06 7.287E-03 15.225E-06 4.900ns 460.315E-06 6.538E-03 12.184E-06 5.000ns 393.425E-06 5.871E-03 9.750E-06 5.250ns 265.854E-06 4.496E-03 5.586E-06 5.500ns 179.755E-06 3.449E-03 3.201E-06 5.750ns 121.572E-06 2.651E-03 1.834E-06 6.000ns 82.247E-06 2.041E-03 1.050E-06 6.250ns 55.661E-06 1.574E-03 600.613E-09 6.500ns 37.677E-06 1.217E-03 343.752E-09 6.750ns 25.504E-06 941.681E-06 196.704E-09 7.000ns 17.263E-06 736.287E-06 112.563E-09 7.250ns 11.686E-06 579.052E-06 64.416E-09 7.500ns 7.912E-06 455.240E-06 36.862E-09 7.750ns 5.357E-06 358.820E-06 21.094E-09 8.000ns 3.627E-06 283.224E-06 12.071E-09 8.250ns 2.455E-06 224.001E-06 6.908E-09 8.500ns 1.662E-06 177.350E-06 3.953E-09 8.750ns 1.126E-06 140.462E-06 2.262E-09 9.000ns 762.187E-09 111.265E-06 1.295E-09 9.250ns 516.110E-09 88.152E-06 741.145E-12 9.500ns 349.461E-09 69.852E-06 424.288E-12 9.750ns 349.461E-09 69.852E-06 424.288E-12 | [Falling Waveform] R_fixture = 100.000 V_fixture = 5.0000 V_fixture_min = 4.5000 V_fixture_max = 5.5000 | time V(typ) V(min) V(max) | 0.000s 5.000E+00 4.500E+00 5.500E+00 50.000ps 5.000E+00 4.500E+00 5.500E+00 100.000ps 5.000E+00 4.500E+00 5.500E+00 150.000ps 5.000E+00 4.500E+00 5.500E+00 200.000ps 5.000E+00 4.500E+00 5.500E+00 250.000ps 5.000E+00 4.500E+00 5.500E+00 300.000ps 5.000E+00 4.500E+00 5.499E+00 350.000ps 5.000E+00 4.500E+00 5.499E+00 400.000ps 5.000E+00 4.500E+00 5.498E+00 450.000ps 4.999E+00 4.500E+00 5.498E+00 500.000ps 4.999E+00 4.500E+00 5.503E+00 550.000ps 4.998E+00 4.500E+00 5.509E+00 600.000ps 4.998E+00 4.500E+00 5.517E+00 650.000ps 4.997E+00 4.500E+00 5.525E+00 700.000ps 4.998E+00 4.499E+00 5.535E+00 750.000ps 5.000E+00 4.499E+00 5.549E+00 800.000ps 5.002E+00 4.499E+00 5.562E+00 850.000ps 5.006E+00 4.499E+00 5.546E+00 900.000ps 5.010E+00 4.498E+00 5.495E+00 950.000ps 5.014E+00 4.498E+00 5.413E+00 1.000ns 5.019E+00 4.498E+00 5.295E+00 1.050ns 5.025E+00 4.498E+00 5.139E+00 1.100ns 5.031E+00 4.498E+00 4.938E+00 1.150ns 5.037E+00 4.498E+00 4.679E+00 1.200ns 5.045E+00 4.499E+00 4.314E+00 1.250ns 5.056E+00 4.500E+00 3.770E+00 1.300ns 5.065E+00 4.501E+00 3.131E+00 1.350ns 5.068E+00 4.503E+00 2.502E+00 1.400ns 5.063E+00 4.505E+00 1.986E+00 1.450ns 5.047E+00 4.507E+00 1.648E+00 1.500ns 5.018E+00 4.509E+00 1.452E+00 1.550ns 4.977E+00 4.512E+00 1.326E+00 1.600ns 4.923E+00 4.514E+00 1.242E+00 1.650ns 4.856E+00 4.517E+00 1.185E+00 1.700ns 4.774E+00 4.520E+00 1.147E+00 1.750ns 4.678E+00 4.523E+00 1.120E+00 1.800ns 4.565E+00 4.526E+00 1.099E+00 1.850ns 4.435E+00 4.529E+00 1.082E+00 1.900ns 4.282E+00 4.533E+00 1.068E+00 1.950ns 4.092E+00 4.537E+00 1.056E+00 2.000ns 3.842E+00 4.542E+00 1.046E+00 2.050ns 3.562E+00 4.547E+00 1.038E+00 2.100ns 3.270E+00 4.551E+00 1.030E+00 2.150ns 2.982E+00 4.556E+00 1.024E+00 2.200ns 2.708E+00 4.559E+00 1.018E+00 2.250ns 2.454E+00 4.561E+00 1.014E+00 2.300ns 2.229E+00 4.560E+00 1.009E+00 2.350ns 2.047E+00 4.558E+00 1.006E+00 2.400ns 1.912E+00 4.552E+00 1.002E+00 2.450ns 1.817E+00 4.542E+00 999.377E-03 2.500ns 1.748E+00 4.529E+00 996.826E-03 2.550ns 1.697E+00 4.512E+00 994.569E-03 2.600ns 1.656E+00 4.491E+00 992.571E-03 2.650ns 1.622E+00 4.466E+00 990.798E-03 2.700ns 1.593E+00 4.437E+00 989.224E-03 2.750ns 1.568E+00 4.403E+00 987.825E-03 2.800ns 1.546E+00 4.366E+00 986.581E-03 2.850ns 1.527E+00 4.325E+00 985.473E-03 2.900ns 1.511E+00 4.279E+00 984.486E-03 2.950ns 1.496E+00 4.229E+00 983.606E-03 3.000ns 1.482E+00 4.175E+00 982.821E-03 3.100ns 1.460E+00 4.052E+00 981.494E-03 3.200ns 1.441E+00 3.899E+00 980.435E-03 3.300ns 1.426E+00 3.696E+00 979.589E-03 3.400ns 1.414E+00 3.486E+00 978.912E-03 3.500ns 1.403E+00 3.285E+00 978.370E-03 3.600ns 1.395E+00 3.098E+00 977.935E-03 3.700ns 1.387E+00 2.923E+00 977.586E-03 3.800ns 1.381E+00 2.756E+00 977.306E-03 3.900ns 1.376E+00 2.597E+00 977.081E-03 4.000ns 1.372E+00 2.446E+00 976.901E-03 4.100ns 1.368E+00 2.310E+00 976.756E-03 4.200ns 1.365E+00 2.196E+00 976.639E-03 4.300ns 1.363E+00 2.108E+00 976.546E-03 4.400ns 1.360E+00 2.044E+00 976.470E-03 4.500ns 1.359E+00 1.996E+00 976.410E-03 4.600ns 1.357E+00 1.958E+00 976.361E-03 4.700ns 1.356E+00 1.927E+00 976.322E-03 4.800ns 1.354E+00 1.900E+00 976.291E-03 4.900ns 1.353E+00 1.877E+00 976.265E-03 5.000ns 1.352E+00 1.858E+00 976.245E-03 5.250ns 1.351E+00 1.819E+00 976.210E-03 5.500ns 1.350E+00 1.791E+00 976.190E-03 5.750ns 1.349E+00 1.771E+00 976.178E-03 6.000ns 1.348E+00 1.756E+00 976.171E-03 6.250ns 1.348E+00 1.744E+00 976.167E-03 6.500ns 1.348E+00 1.736E+00 976.165E-03 6.750ns 1.348E+00 1.729E+00 976.163E-03 7.000ns 1.347E+00 1.724E+00 976.163E-03 7.250ns 1.347E+00 1.720E+00 976.162E-03 7.500ns 1.347E+00 1.717E+00 976.162E-03 7.750ns 1.347E+00 1.715E+00 976.162E-03 8.000ns 1.347E+00 1.713E+00 976.162E-03 8.250ns 1.347E+00 1.711E+00 976.162E-03 8.500ns 1.347E+00 1.710E+00 976.162E-03 8.750ns 1.347E+00 1.709E+00 976.162E-03 9.000ns 1.347E+00 1.708E+00 976.162E-03 9.250ns 1.347E+00 1.708E+00 976.162E-03 9.500ns 1.347E+00 1.707E+00 976.162E-03 9.750ns 1.347E+00 1.707E+00 976.162E-03 | | End [Model] AHC_XGTRISTN_50 | | [END]