| *************************************************** | Philips Semiconductors Inc. | Logic Products Group | | IBIS model of 74AHC3G14 | TRIPLE INVERTING SCHMITT-TRIGGER | | |[Packages]: |[Package1]: SOT505-2 (TSSOP) 8-Pin Package ; |[Package2]: SOT765 (VSSOP) 8-Pin Package ; | *************************************************** | [IBIS Ver] 3.2 [File Name] ahc3g14.ibs [File Rev] 1.0 [Date] 12-May-2003 [Source] File created from simulations by LPG Philips Semiconductors Nijmegen | [Notes] V1.0 Ibis model. | | | Revision History | Version Date Author/ Description | Editor | 1.0 May 2003 RM Initial Version | | Remark: | The Power Clamp curves for the input models have been omitted since there | is no power clamp diode. | [Disclaimer] (C) Copyright 2003 Philips Semiconductors All rights reserved Philips Semiconductors warrants and represents that the IBIS model identified herein is owned by Philips Semiconductors (PHILIPS). The model provided is not warranted as fully representing all of the operating characteristics and specifications of the semiconductor products to which the model relates. Moreover, unless there is a signed, written agreement to the contrary, this IBIS model is furnished on an "as is" basis without support or warranty of any kind, either expressed or implied, regarding the use thereof, and PHILIPS specifically disclaims all implied warranties of merchantability and fitness of the model for any purpose. PHILIPS does not assume any liability arising out of the application or use of this IBIS model including infringement of patents and copyrights, nor does PHILIPS convey any license under its patents and copyrights or the rights of others. PHILIPS provides IBIS models as a service to our customers. You and your company shall not distribute, convey, sell, or give these models to anyone else without receiving prior written permission from PHILIPS. PHILIPS reserves the right to make changes without notice to these IBIS models to improve reliability, function, or design. Please be aware that your receipt and subsequent use of the IBIS information provided shall serve as acceptance of the terms and conditions of this agreement. If you do not accept these terms, you should return or destroy the IBIS models and any other accompanying information immediately. | |End Disclaimer | | |******************************************************** | Info for SOT505-2 (TSSOP) 8-Pin Package |******************************************************** | [Component] 74AHC3G14_1 [Manufacturer] Philips Semiconductors Inc. | [Package] | typ min max R_pkg 5.4457E-02 4.6527E-02 6.2827E-02 L_pkg 1.399E-09 1.251E-09 1.584E-09 C_pkg 9.08E-14 7.40E-14 1.08E-13 | | [Pin] signal_name model_name R_pin L_pin C_pin 1 A1 ahc_xg14in 6.28E-02 1.584E-09 1.08E-13 2 Y2# ahc_xgouti 4.72E-02 1.312E-09 7.50E-14 3 A3 ahc_xg14in 4.65E-02 1.251E-09 7.40E-14 4 GND GND 6.15E-02 1.472E-09 1.07E-13 5 Y3# ahc_xgouti 6.22E-02 1.484E-09 1.07E-13 6 A2 ahc_xg14in 4.69E-02 1.256E-09 7.40E-14 7 Y1# ahc_xgouti 4.67E-02 1.304E-09 7.40E-14 8 VCC POWER 6.18E-02 1.527E-09 1.07E-13 | | | | |******************************************************** | Info for SOT765 (VSSOP) 8-Pin Package |******************************************************** | [Component] 74AHC3G14_2 [Manufacturer] Philips Semiconductors Inc. | [Package] | typ min max R_pkg 3.2883E-02 1.0000E-06 4.2432E-02 L_pkg 9.425E-10 1.000E-12 1.184E-09 C_pkg 8.64E-14 1.00E-15 1.19E-13 | | [Pin] signal_name model_name R_pin L_pin C_pin 1 A1 ahc_xg14in 4.24E-02 1.145E-09 1.19E-13 2 Y2# ahc_xgouti 3.40E-02 1.018E-09 8.30E-14 3 A3 ahc_xg14in 3.40E-02 1.016E-09 8.40E-14 4 GND GND 4.24E-02 1.15E-09 1.19E-13 5 Y3# ahc_xgouti 3.40E-02 9.89E-10 1.12E-13 6 A2 ahc_xg14in 3.40E-02 1.037E-09 8.30E-14 7 Y1# ahc_xgouti 4.24E-02 1.184E-09 9.00E-14 8 VCC POWER 1.00E-06 1.00E-12 1.00E-15 | | | [Model Selector] ahc_xg14in | | Remark: If your software does not support the Model Selector | Please comment out the lines of the Model Selector, which | contain the name of the Model, except the one you want to use. | AHC_XG14IN_33 3.3V-Vcc Schmitt-trigger input model AHC_XG14IN_50 5.0V-Vcc Schmitt-trigger input model | [Model Selector] ahc_xgouti | | Remark: If your software does not support the Model Selector | Please comment out the lines of the Model Selector, which | contain the name of the Model, except the one you want to use. | AHC_XGOUTI_33 3.3V-Vcc inverting output model AHC_XGOUTI_50 5.0V-Vcc inverting output model | |************************************************************************ | Model AHC_XG14IN_33 |************************************************************************ | [Model] AHC_XG14IN_33 Model_type Input Vinl = 0.9000V Vinh = 2.1000V C_comp 1.15pF 1.03pF 1.31pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | Hysteresis | Vinh+ 2.2 2.2 2.2 | Overrides the Vinh- 1.7 1.7 1.7 | thresholds Vinl+ 1.4 1.4 1.4 Vinl- 0.9 0.9 0.9 | | Overshoot | S_overshoot_high 7.0 7.0 7.0 | Static overshoot S_overshoot_low -0.5 -0.5 -0.5 D_overshoot_high 7.2 7.2 7.2 | Dynamic overshoot D_overshoot_low -0.95 -0.9 -1.0 | D_overshoot_time 3n 3n 3n | | | |Ambient temperature: 25.0000 85.0000 -40.0000 | [Temperature Range] 35.0000 95.0000 -30.0000 | [Voltage Range] 3.3000V 3.0000V 3.6000V |Process Range nominal slow fast | [GND_clamp] | voltage I(typ) I(min) I(max) | -5.500E+00 -4.570E+00 -4.592E+00 -4.542E+00 -5.400E+00 -4.468E+00 -4.491E+00 -4.440E+00 -5.300E+00 -4.367E+00 -4.390E+00 -4.338E+00 -5.200E+00 -4.265E+00 -4.288E+00 -4.237E+00 -5.100E+00 -4.164E+00 -4.187E+00 -4.135E+00 -5.000E+00 -4.062E+00 -4.086E+00 -4.033E+00 -4.900E+00 -3.961E+00 -3.985E+00 -3.931E+00 -4.800E+00 -3.859E+00 -3.884E+00 -3.830E+00 -4.700E+00 -3.758E+00 -3.783E+00 -3.728E+00 -4.600E+00 -3.657E+00 -3.682E+00 -3.626E+00 -4.500E+00 -3.555E+00 -3.581E+00 -3.524E+00 -4.400E+00 -3.454E+00 -3.479E+00 -3.423E+00 -4.300E+00 -3.353E+00 -3.379E+00 -3.321E+00 -4.200E+00 -3.251E+00 -3.278E+00 -3.220E+00 -4.100E+00 -3.150E+00 -3.177E+00 -3.118E+00 -4.000E+00 -3.049E+00 -3.076E+00 -3.016E+00 -3.900E+00 -2.948E+00 -2.975E+00 -2.915E+00 -3.800E+00 -2.847E+00 -2.874E+00 -2.813E+00 -3.700E+00 -2.745E+00 -2.773E+00 -2.712E+00 -3.600E+00 -2.644E+00 -2.673E+00 -2.610E+00 -3.500E+00 -2.543E+00 -2.572E+00 -2.509E+00 -3.400E+00 -2.442E+00 -2.471E+00 -2.408E+00 -3.300E+00 -2.341E+00 -2.371E+00 -2.306E+00 -3.200E+00 -2.240E+00 -2.270E+00 -2.205E+00 -3.100E+00 -2.140E+00 -2.170E+00 -2.104E+00 -3.000E+00 -2.039E+00 -2.069E+00 -2.002E+00 -2.900E+00 -1.938E+00 -1.969E+00 -1.901E+00 -2.800E+00 -1.838E+00 -1.869E+00 -1.800E+00 -2.700E+00 -1.737E+00 -1.769E+00 -1.699E+00 -2.600E+00 -1.637E+00 -1.669E+00 -1.598E+00 -2.500E+00 -1.536E+00 -1.569E+00 -1.497E+00 -2.400E+00 -1.436E+00 -1.469E+00 -1.397E+00 -2.300E+00 -1.336E+00 -1.370E+00 -1.296E+00 -2.200E+00 -1.236E+00 -1.270E+00 -1.196E+00 -2.100E+00 -1.136E+00 -1.171E+00 -1.095E+00 -2.000E+00 -1.037E+00 -1.072E+00 -995.084E-03 -1.900E+00 -937.570E-03 -973.686E-03 -895.187E-03 -1.800E+00 -838.669E-03 -875.427E-03 -795.582E-03 -1.700E+00 -740.190E-03 -777.624E-03 -696.354E-03 -1.600E+00 -642.268E-03 -680.418E-03 -597.634E-03 -1.500E+00 -545.144E-03 -584.057E-03 -499.647E-03 -1.450E+00 -497.023E-03 -536.342E-03 -451.063E-03 -1.400E+00 -449.360E-03 -489.113E-03 -402.903E-03 -1.350E+00 -402.471E-03 -442.717E-03 -355.447E-03 -1.300E+00 -357.356E-03 -398.276E-03 -309.556E-03 -1.250E+00 -317.978E-03 -360.344E-03 -268.506E-03 -1.200E+00 -288.419E-03 -334.081E-03 -235.134E-03 -1.150E+00 -260.457E-03 -310.941E-03 -201.654E-03 -1.100E+00 -228.221E-03 -284.752E-03 -162.729E-03 -1.050E+00 -188.907E-03 -252.688E-03 -116.283E-03 -1.000E+00 -140.427E-03 -212.087E-03 -63.820E-03 -950.000E-03 -83.598E-03 -160.252E-03 -20.017E-03 -900.000E-03 -31.748E-03 -97.751E-03 -4.471E-03 -850.000E-03 -7.320E-03 -39.928E-03 -1.902E-03 -800.000E-03 -1.657E-03 -10.808E-03 -1.212E-03 -750.000E-03 -521.807E-06 -2.613E-03 -784.599E-06 -700.000E-03 -228.546E-06 -664.592E-06 -456.470E-06 -650.000E-03 -111.798E-06 -188.483E-06 -219.278E-06 -600.000E-03 -52.168E-06 -65.209E-06 -77.620E-06 -550.000E-03 -22.122E-06 -27.674E-06 -18.417E-06 -500.000E-03 -8.453E-06 -13.137E-06 -3.037E-06 -400.000E-03 -1.014E-06 -3.217E-06 -52.514E-09 -300.000E-03 -83.105E-09 -760.173E-09 -281.925E-12 -200.000E-03 -2.387E-09 -81.716E-09 -1.126E-12 -100.000E-03 -65.151E-12 -5.174E-09 -5.318E-15 0.000E+00 3.791E-18 88.052E-21 99.947E-21 200.000E-03 1.950E-12 360.798E-12 937.031E-18 400.000E-03 1.986E-12 364.427E-12 1.745E-15 600.000E-03 2.023E-12 367.536E-12 2.554E-15 800.000E-03 2.061E-12 370.705E-12 3.359E-15 1.000E+00 2.099E-12 373.915E-12 4.167E-15 1.200E+00 2.138E-12 377.159E-12 4.973E-15 1.400E+00 2.177E-12 380.433E-12 5.780E-15 1.600E+00 2.218E-12 383.737E-12 6.585E-15 1.800E+00 2.258E-12 387.070E-12 7.389E-15 2.000E+00 2.300E-12 390.432E-12 8.199E-15 2.200E+00 2.342E-12 393.823E-12 8.995E-15 2.400E+00 2.385E-12 397.243E-12 9.808E-15 2.600E+00 2.428E-12 400.694E-12 10.614E-15 2.800E+00 2.473E-12 404.177E-12 11.420E-15 3.000E+00 2.518E-12 407.697E-12 12.226E-15 3.200E+00 2.564E-12 407.697E-12 13.032E-15 3.400E+00 2.587E-12 407.697E-12 13.837E-15 3.600E+00 2.587E-12 407.697E-12 14.643E-15 3.800E+00 2.587E-12 407.697E-12 14.643E-15 4.000E+00 2.587E-12 407.697E-12 14.643E-15 4.200E+00 2.587E-12 407.697E-12 14.643E-15 4.400E+00 2.587E-12 407.697E-12 14.643E-15 4.600E+00 2.587E-12 407.697E-12 14.643E-15 4.800E+00 2.587E-12 407.697E-12 14.643E-15 5.000E+00 2.587E-12 407.697E-12 14.643E-15 5.200E+00 2.587E-12 407.697E-12 14.643E-15 5.400E+00 2.587E-12 407.697E-12 14.643E-15 5.500E+00 2.587E-12 407.697E-12 14.643E-15 | | End [Model] AHC_XG14IN_33 | |************************************************************************ | Model AHC_XG14IN_50 |************************************************************************ | [Model] AHC_XG14IN_50 Model_type Input Vinl = 1.6500V Vinh = 3.8500V C_comp 1.14pF 1.01pF 1.32pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | Hysteresis | Vinh+ 3.5 3.15 3.85 | Overrides the Vinh- 2.75 2.45 3.0 | thresholds Vinl+ 2.25 2.05 2.5 Vinl- 1.5 1.35 1.65 | | | Overshoot | S_overshoot_high 7.0 7.0 7.0 | Static overshoot S_overshoot_low -0.5 -0.5 -0.5 D_overshoot_high 11.0 11.0 11.0 | Dynamic overshoot D_overshoot_low -0.95 -0.9 -1.0 | D_overshoot_time 3n 3n 3n | | | |Ambient temperature: 25.0000 85.0000 -40.0000 | [Temperature Range] 50.0000 105.0000 -10.0000 | [Voltage Range] 5.0000V 4.5000V 5.5000V |Process Range nominal slow fast | [GND_clamp] | voltage I(typ) I(min) I(max) | -5.500E+00 -4.590E+00 -4.608E+00 -4.566E+00 -5.400E+00 -4.488E+00 -4.507E+00 -4.464E+00 -5.300E+00 -4.386E+00 -4.405E+00 -4.362E+00 -5.200E+00 -4.285E+00 -4.304E+00 -4.260E+00 -5.100E+00 -4.183E+00 -4.203E+00 -4.158E+00 -5.000E+00 -4.082E+00 -4.101E+00 -4.056E+00 -4.900E+00 -3.980E+00 -4.000E+00 -3.954E+00 -4.800E+00 -3.879E+00 -3.899E+00 -3.852E+00 -4.700E+00 -3.777E+00 -3.798E+00 -3.750E+00 -4.600E+00 -3.676E+00 -3.696E+00 -3.649E+00 -4.500E+00 -3.574E+00 -3.595E+00 -3.547E+00 -4.400E+00 -3.473E+00 -3.494E+00 -3.445E+00 -4.300E+00 -3.371E+00 -3.393E+00 -3.343E+00 -4.200E+00 -3.270E+00 -3.292E+00 -3.242E+00 -4.100E+00 -3.168E+00 -3.191E+00 -3.140E+00 -4.000E+00 -3.067E+00 -3.090E+00 -3.038E+00 -3.900E+00 -2.966E+00 -2.989E+00 -2.937E+00 -3.800E+00 -2.865E+00 -2.888E+00 -2.835E+00 -3.700E+00 -2.763E+00 -2.787E+00 -2.733E+00 -3.600E+00 -2.662E+00 -2.686E+00 -2.632E+00 -3.500E+00 -2.561E+00 -2.585E+00 -2.530E+00 -3.400E+00 -2.460E+00 -2.485E+00 -2.429E+00 -3.300E+00 -2.359E+00 -2.384E+00 -2.327E+00 -3.200E+00 -2.258E+00 -2.283E+00 -2.226E+00 -3.100E+00 -2.157E+00 -2.183E+00 -2.125E+00 -3.000E+00 -2.056E+00 -2.082E+00 -2.023E+00 -2.900E+00 -1.955E+00 -1.982E+00 -1.922E+00 -2.800E+00 -1.855E+00 -1.882E+00 -1.821E+00 -2.700E+00 -1.754E+00 -1.781E+00 -1.720E+00 -2.600E+00 -1.653E+00 -1.681E+00 -1.619E+00 -2.500E+00 -1.553E+00 -1.581E+00 -1.518E+00 -2.400E+00 -1.453E+00 -1.482E+00 -1.417E+00 -2.300E+00 -1.352E+00 -1.382E+00 -1.316E+00 -2.200E+00 -1.252E+00 -1.282E+00 -1.216E+00 -2.100E+00 -1.153E+00 -1.183E+00 -1.116E+00 -2.000E+00 -1.053E+00 -1.084E+00 -1.015E+00 -1.900E+00 -953.725E-03 -985.329E-03 -915.433E-03 -1.800E+00 -854.747E-03 -886.947E-03 -815.806E-03 -1.700E+00 -756.193E-03 -789.020E-03 -716.565E-03 -1.600E+00 -658.200E-03 -691.690E-03 -617.843E-03 -1.500E+00 -561.011E-03 -595.204E-03 -519.870E-03 -1.450E+00 -512.863E-03 -547.429E-03 -471.304E-03 -1.400E+00 -465.178E-03 -500.143E-03 -423.171E-03 -1.350E+00 -418.287E-03 -453.702E-03 -375.768E-03 -1.300E+00 -373.236E-03 -409.263E-03 -330.016E-03 -1.250E+00 -334.224E-03 -371.541E-03 -289.491E-03 -1.200E+00 -305.746E-03 -345.981E-03 -257.556E-03 -1.150E+00 -279.417E-03 -323.930E-03 -226.187E-03 -1.100E+00 -249.207E-03 -299.125E-03 -189.746E-03 -1.050E+00 -212.228E-03 -268.751E-03 -145.666E-03 -1.000E+00 -165.995E-03 -230.105E-03 -93.289E-03 -950.000E-03 -109.468E-03 -180.112E-03 -40.089E-03 -900.000E-03 -50.553E-03 -117.575E-03 -9.690E-03 -850.000E-03 -13.865E-03 -53.724E-03 -2.702E-03 -800.000E-03 -3.095E-03 -15.903E-03 -1.393E-03 -750.000E-03 -840.139E-06 -3.967E-03 -893.044E-06 -700.000E-03 -317.162E-06 -1.020E-03 -553.641E-06 -650.000E-03 -150.739E-06 -285.157E-06 -302.513E-06 -600.000E-03 -74.988E-06 -93.794E-06 -135.736E-06 -550.000E-03 -35.538E-06 -38.289E-06 -47.001E-06 -500.000E-03 -15.610E-06 -18.154E-06 -12.436E-06 -400.000E-03 -2.484E-06 -4.762E-06 -512.937E-09 -300.000E-03 -306.432E-09 -1.243E-06 -8.327E-09 -200.000E-03 -12.942E-09 -167.904E-09 -80.480E-12 -100.000E-03 -488.214E-12 -12.146E-09 -793.241E-15 0.000E+00 12.199E-18 895.650E-21 18.428E-21 200.000E-03 19.949E-12 966.170E-12 10.426E-15 400.000E-03 20.270E-12 975.705E-12 11.603E-15 600.000E-03 20.591E-12 983.513E-12 12.796E-15 800.000E-03 20.921E-12 991.469E-12 14.005E-15 1.000E+00 21.258E-12 999.527E-12 15.222E-15 1.200E+00 21.601E-12 1.008E-09 16.451E-15 1.400E+00 21.950E-12 1.016E-09 17.692E-15 1.600E+00 22.304E-12 1.024E-09 18.952E-15 1.800E+00 22.664E-12 1.033E-09 20.219E-15 2.000E+00 23.030E-12 1.041E-09 21.507E-15 2.200E+00 23.401E-12 1.049E-09 22.802E-15 2.400E+00 23.779E-12 1.058E-09 24.119E-15 2.600E+00 24.162E-12 1.067E-09 25.450E-15 2.800E+00 24.552E-12 1.075E-09 26.806E-15 3.000E+00 24.949E-12 1.084E-09 28.189E-15 3.200E+00 25.352E-12 1.093E-09 29.573E-15 3.400E+00 25.764E-12 1.102E-09 30.994E-15 3.600E+00 26.185E-12 1.111E-09 32.424E-15 3.800E+00 26.616E-12 1.121E-09 33.892E-15 4.000E+00 27.059E-12 1.130E-09 35.386E-15 4.200E+00 27.514E-12 1.140E-09 36.904E-15 4.400E+00 27.985E-12 1.150E-09 38.476E-15 4.600E+00 28.473E-12 1.155E-09 40.053E-15 4.800E+00 28.981E-12 1.155E-09 41.692E-15 5.000E+00 29.510E-12 1.155E-09 43.374E-15 5.200E+00 29.510E-12 1.155E-09 45.103E-15 5.400E+00 29.510E-12 1.155E-09 46.892E-15 5.500E+00 29.510E-12 1.155E-09 47.812E-15 | | End [Model] AHC_XG14IN_50 | |************************************************************************ | Model AHC_XGOUTI_33 |************************************************************************ | [Model] AHC_XGOUTI_33 Model_type Output Polarity Inverting Vmeas = 1.6500V Cref = 50.0000pF Rref = 1.0000k Vref = 0.000V C_comp 1.21pF 0.76pF 1.63pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | Timing Thresholds | Vmeas 1.65 1.5 1.8 | | |Ambient temperature: 25.0000 85.0000 -40.0000 | [Temperature Range] 35.0000 95.0000 -30.0000 | [Voltage Range] 3.3000V 3.0000V 3.6000V |Process Range nominal slow fast | [Pulldown] | voltage I(typ) I(min) I(max) | -5.500E+00 -3.341E-01 -2.573E-01 -5.000E-01 -5.350E+00 -3.232E-01 -2.490E-01 -4.834E-01 -5.200E+00 -3.124E-01 -2.408E-01 -4.669E-01 -5.050E+00 -3.015E-01 -2.325E-01 -4.504E-01 -4.900E+00 -2.907E-01 -2.243E-01 -4.339E-01 -4.750E+00 -2.798E-01 -2.160E-01 -4.174E-01 -4.600E+00 -2.690E-01 -2.078E-01 -4.009E-01 -4.450E+00 -2.581E-01 -1.996E-01 -3.845E-01 -4.300E+00 -2.473E-01 -1.913E-01 -3.680E-01 -4.150E+00 -2.364E-01 -1.831E-01 -3.515E-01 -4.000E+00 -2.256E-01 -1.749E-01 -3.350E-01 -3.850E+00 -2.148E-01 -1.667E-01 -3.186E-01 -3.700E+00 -2.040E-01 -1.584E-01 -3.022E-01 -3.550E+00 -1.932E-01 -1.502E-01 -2.857E-01 -3.400E+00 -1.824E-01 -1.420E-01 -2.693E-01 -3.250E+00 -1.716E-01 -1.338E-01 -2.529E-01 -3.100E+00 -1.608E-01 -1.256E-01 -2.365E-01 -2.950E+00 -1.500E-01 -1.175E-01 -2.202E-01 -2.800E+00 -1.393E-01 -1.093E-01 -2.038E-01 -2.650E+00 -1.285E-01 -1.011E-01 -1.875E-01 -2.500E+00 -1.178E-01 -9.300E-02 -1.713E-01 -2.350E+00 -1.072E-01 -8.489E-02 -1.551E-01 -2.200E+00 -9.654E-02 -7.680E-02 -1.389E-01 -2.050E+00 -8.597E-02 -6.874E-02 -1.229E-01 -1.900E+00 -7.547E-02 -6.072E-02 -1.071E-01 -1.750E+00 -6.509E-02 -5.277E-02 -9.172E-02 -1.600E+00 -5.491E-02 -4.489E-02 -7.720E-02 -1.450E+00 -4.512E-02 -3.716E-02 -6.581E-02 -1.300E+00 -3.635E-02 -2.967E-02 -5.883E-02 -1.150E+00 -3.042E-02 -2.286E-02 -5.272E-02 -1.000E+00 -2.652E-02 -1.729E-02 -4.667E-02 -8.500E-01 -2.277E-02 -1.397E-02 -4.042E-02 -7.000E-01 -1.891E-02 -1.150E-02 -3.381E-02 -5.500E-01 -1.493E-02 -9.044E-03 -2.677E-02 -4.000E-01 -1.087E-02 -6.582E-03 -1.957E-02 -2.500E-01 -6.778E-03 -4.080E-03 -1.229E-02 -1.500E-01 -4.059E-03 -2.428E-03 -7.398E-03 0.000E+00 1.851E-11 -6.759E-11 1.264E-08 1.000E-01 2.663E-03 1.571E-03 4.895E-03 2.000E-01 5.258E-03 3.093E-03 9.673E-03 3.000E-01 7.782E-03 4.563E-03 1.433E-02 4.000E-01 1.023E-02 5.977E-03 1.887E-02 5.000E-01 1.261E-02 7.336E-03 2.327E-02 6.000E-01 1.490E-02 8.635E-03 2.755E-02 7.000E-01 1.711E-02 9.874E-03 3.169E-02 8.000E-01 1.924E-02 1.105E-02 3.570E-02 9.000E-01 2.129E-02 1.216E-02 3.956E-02 1.000E+00 2.324E-02 1.320E-02 4.328E-02 1.250E+00 2.772E-02 1.549E-02 5.194E-02 1.500E+00 3.159E-02 1.730E-02 5.963E-02 1.750E+00 3.479E-02 1.859E-02 6.630E-02 2.000E+00 3.728E-02 1.936E-02 7.191E-02 2.250E+00 3.902E-02 1.974E-02 7.641E-02 2.500E+00 4.007E-02 1.994E-02 7.977E-02 2.750E+00 4.063E-02 2.009E-02 8.203E-02 3.000E+00 4.097E-02 2.022E-02 8.336E-02 3.250E+00 4.125E-02 2.033E-02 8.418E-02 3.500E+00 4.149E-02 2.044E-02 8.478E-02 3.750E+00 4.169E-02 4.804E-02 8.530E-02 4.000E+00 4.212E-02 3.779E-01 8.550E-02 4.250E+00 2.335E-01 5.834E-01 8.570E-02 4.500E+00 5.002E-01 7.211E-01 1.098E-01 4.750E+00 6.586E-01 9.415E-01 4.118E-01 5.000E+00 8.685E-01 1.186E+00 6.085E-01 5.250E+00 1.115E+00 1.435E+00 8.108E-01 5.500E+00 1.366E+00 1.685E+00 1.060E+00 5.750E+00 1.618E+00 1.936E+00 1.314E+00 6.000E+00 1.866E+00 2.185E+00 1.562E+00 6.250E+00 2.039E+00 2.381E+00 1.691E+00 6.500E+00 2.286E+00 2.629E+00 1.938E+00 6.750E+00 2.535E+00 2.877E+00 2.186E+00 7.000E+00 2.784E+00 3.126E+00 2.435E+00 7.250E+00 3.033E+00 3.375E+00 2.685E+00 7.500E+00 3.282E+00 3.624E+00 2.935E+00 7.750E+00 3.532E+00 3.873E+00 3.186E+00 8.000E+00 3.781E+00 4.122E+00 3.436E+00 8.250E+00 4.031E+00 4.371E+00 3.685E+00 8.500E+00 4.280E+00 4.621E+00 3.935E+00 8.750E+00 4.530E+00 4.870E+00 4.186E+00 9.000E+00 4.780E+00 5.120E+00 4.436E+00 9.250E+00 5.030E+00 5.370E+00 4.686E+00 9.500E+00 5.280E+00 5.619E+00 4.936E+00 9.750E+00 5.530E+00 5.869E+00 5.187E+00 1.000E+01 5.780E+00 6.119E+00 5.437E+00 1.025E+01 6.031E+00 6.369E+00 5.688E+00 1.050E+01 6.281E+00 6.619E+00 5.939E+00 1.075E+01 6.531E+00 6.869E+00 6.190E+00 1.100E+01 6.782E+00 7.119E+00 6.440E+00 | [Pullup] | voltage I(typ) I(min) I(max) | -8.000E+00 7.080E+00 7.118E+00 7.037E+00 -7.800E+00 6.880E+00 6.918E+00 6.837E+00 -7.600E+00 6.679E+00 6.718E+00 6.636E+00 -7.400E+00 6.479E+00 6.518E+00 6.436E+00 -7.200E+00 6.279E+00 6.318E+00 6.235E+00 -7.000E+00 6.079E+00 6.118E+00 6.034E+00 -6.800E+00 5.878E+00 5.918E+00 5.834E+00 -6.600E+00 5.678E+00 5.718E+00 5.634E+00 -6.400E+00 5.478E+00 5.518E+00 5.433E+00 -6.200E+00 5.278E+00 5.318E+00 5.233E+00 -6.000E+00 5.078E+00 5.119E+00 5.032E+00 -5.800E+00 4.878E+00 4.919E+00 4.832E+00 -5.600E+00 4.678E+00 4.719E+00 4.632E+00 -5.400E+00 4.478E+00 4.520E+00 4.432E+00 -5.200E+00 4.278E+00 4.320E+00 4.232E+00 -5.000E+00 4.079E+00 4.121E+00 4.031E+00 -4.800E+00 3.879E+00 3.921E+00 3.831E+00 -4.600E+00 3.679E+00 3.722E+00 3.632E+00 -4.400E+00 3.480E+00 3.523E+00 3.432E+00 -4.200E+00 3.280E+00 3.324E+00 3.232E+00 -4.000E+00 3.081E+00 3.125E+00 3.032E+00 -3.800E+00 2.882E+00 2.926E+00 2.831E+00 -3.600E+00 2.682E+00 2.727E+00 2.631E+00 -3.400E+00 2.483E+00 2.528E+00 2.431E+00 -3.200E+00 2.284E+00 2.330E+00 2.231E+00 -3.000E+00 2.085E+00 2.132E+00 2.032E+00 -2.800E+00 1.887E+00 1.934E+00 1.832E+00 -2.600E+00 1.689E+00 1.737E+00 1.634E+00 -2.400E+00 1.491E+00 1.540E+00 1.435E+00 -2.200E+00 1.294E+00 1.343E+00 1.237E+00 -2.000E+00 1.098E+00 1.148E+00 1.040E+00 -1.800E+00 904.347E-03 955.468E-03 845.627E-03 -1.600E+00 717.287E-03 769.757E-03 657.039E-03 -1.400E+00 577.367E-03 636.055E-03 509.973E-03 -1.200E+00 453.380E-03 527.090E-03 368.897E-03 -1.000E+00 260.013E-03 356.804E-03 155.120E-03 -800.000E-03 31.087E-03 84.931E-03 36.695E-03 -600.000E-03 14.868E-03 8.641E-03 27.802E-03 -400.000E-03 9.904E-03 5.518E-03 18.743E-03 -200.000E-03 4.868E-03 2.699E-03 9.285E-03 0.000E+00 3.240E-12 506.722E-12 18.402E-15 200.000E-03 -4.541E-03 -2.462E-03 -8.784E-03 400.000E-03 -8.698E-03 -4.685E-03 -16.833E-03 600.000E-03 -12.453E-03 -6.659E-03 -24.124E-03 800.000E-03 -15.805E-03 -8.381E-03 -30.662E-03 1.000E+00 -18.757E-03 -9.852E-03 -36.465E-03 1.200E+00 -21.316E-03 -11.075E-03 -41.555E-03 1.400E+00 -23.490E-03 -12.054E-03 -45.962E-03 1.600E+00 -25.293E-03 -12.800E-03 -49.719E-03 1.800E+00 -26.745E-03 -13.336E-03 -52.871E-03 2.000E+00 -27.881E-03 -13.706E-03 -55.484E-03 2.200E+00 -28.757E-03 -13.972E-03 -57.650E-03 2.400E+00 -29.447E-03 -14.182E-03 -59.489E-03 2.600E+00 -30.013E-03 -14.362E-03 -61.087E-03 2.800E+00 -30.491E-03 -14.521E-03 -62.466E-03 3.000E+00 -30.909E-03 -14.667E-03 -63.655E-03 3.200E+00 -31.284E-03 -14.803E-03 -64.698E-03 3.400E+00 -31.628E-03 -14.935E-03 -65.633E-03 3.600E+00 -31.948E-03 -15.163E-03 -66.487E-03 3.800E+00 -32.258E-03 -19.258E-03 -67.280E-03 4.000E+00 -32.830E-03 -28.519E-03 -68.023E-03 4.200E+00 -39.255E-03 -38.589E-03 -68.814E-03 4.400E+00 -51.958E-03 -49.106E-03 -70.557E-03 4.600E+00 -65.508E-03 -59.917E-03 -80.588E-03 4.800E+00 -79.837E-03 -70.834E-03 -100.180E-03 5.000E+00 -94.378E-03 -81.819E-03 -121.691E-03 5.200E+00 -109.028E-03 -92.851E-03 -144.144E-03 5.400E+00 -123.749E-03 -103.918E-03 -166.833E-03 5.600E+00 -138.519E-03 -115.011E-03 -189.653E-03 5.800E+00 -153.326E-03 -126.126E-03 -212.556E-03 6.000E+00 -168.161E-03 -137.258E-03 -235.517E-03 6.200E+00 -183.017E-03 -148.404E-03 -258.519E-03 6.400E+00 -197.892E-03 -159.562E-03 -281.555E-03 6.600E+00 -212.782E-03 -170.731E-03 -304.616E-03 6.800E+00 -227.684E-03 -181.908E-03 -327.698E-03 7.000E+00 -242.597E-03 -193.094E-03 -350.799E-03 7.200E+00 -257.521E-03 -204.287E-03 -373.916E-03 7.400E+00 -272.454E-03 -215.486E-03 -397.049E-03 7.600E+00 -287.395E-03 -226.691E-03 -420.196E-03 7.800E+00 -302.344E-03 -237.901E-03 -443.357E-03 8.000E+00 -317.301E-03 -249.117E-03 -466.531E-03 8.200E+00 -332.265E-03 -260.337E-03 -489.721E-03 8.400E+00 -347.237E-03 -271.562E-03 -512.925E-03 8.600E+00 -362.216E-03 -282.792E-03 -536.144E-03 8.800E+00 -377.203E-03 -294.026E-03 -559.380E-03 9.000E+00 -392.198E-03 -305.264E-03 -582.634E-03 9.100E+00 -399.699E-03 -310.885E-03 -594.267E-03 | [Ramp] | variable typ min max dV/dt_r 1.269V/489.970ps 783.789mV/979.131ps 1.718V/309.409ps dV/dt_f 1.385V/720.958ps 970.863mV/1.725ns 1.772V/320.797ps R_load = 100.000 | [Rising Waveform] R_fixture = 100.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | time V(typ) V(min) V(max) | 0.000s 9.233E-12 2.609E-09 44.296E-12 50.000ps -172.500E-06 -89.941E-06 -131.533E-06 100.000ps -470.501E-06 -385.880E-06 39.865E-06 150.000ps -7.903E-06 -434.572E-06 1.219E-03 200.000ps 1.072E-03 -30.725E-06 2.506E-03 250.000ps 1.908E-03 435.250E-06 2.665E-03 300.000ps 2.386E-03 794.479E-06 670.771E-06 350.000ps 2.610E-03 1.048E-03 -2.943E-03 400.000ps 2.543E-03 1.223E-03 -7.301E-03 450.000ps 2.047E-03 1.342E-03 -11.987E-03 500.000ps 1.129E-03 1.426E-03 -17.469E-03 550.000ps -125.430E-06 1.483E-03 -23.859E-03 600.000ps -1.640E-03 1.515E-03 -31.752E-03 650.000ps -3.381E-03 1.522E-03 -38.137E-03 700.000ps -5.285E-03 1.487E-03 -26.295E-03 750.000ps -7.304E-03 1.394E-03 17.347E-03 800.000ps -9.424E-03 1.233E-03 95.209E-03 850.000ps -11.717E-03 1.002E-03 203.840E-03 900.000ps -14.323E-03 702.840E-06 339.327E-03 950.000ps -17.136E-03 340.570E-06 503.040E-03 1.000ns -20.065E-03 -76.420E-06 701.885E-03 1.050ns -23.329E-03 -538.454E-06 933.665E-03 1.100ns -27.444E-03 -1.037E-03 1.226E+00 1.150ns -31.701E-03 -1.564E-03 1.581E+00 1.200ns -34.221E-03 -2.114E-03 1.925E+00 1.250ns -33.379E-03 -2.684E-03 2.191E+00 1.300ns -26.950E-03 -3.271E-03 2.377E+00 1.350ns -13.291E-03 -3.875E-03 2.509E+00 1.400ns 8.478E-03 -4.498E-03 2.604E+00 1.450ns 38.653E-03 -5.218E-03 2.672E+00 1.500ns 77.213E-03 -6.193E-03 2.722E+00 1.550ns 123.947E-03 -7.320E-03 2.756E+00 1.600ns 178.604E-03 -8.495E-03 2.778E+00 1.650ns 241.183E-03 -9.676E-03 2.793E+00 1.700ns 312.379E-03 -10.860E-03 2.805E+00 1.750ns 394.784E-03 -12.078E-03 2.815E+00 1.800ns 490.610E-03 -13.349E-03 2.823E+00 1.850ns 600.762E-03 -14.683E-03 2.830E+00 1.900ns 732.869E-03 -16.093E-03 2.835E+00 1.950ns 884.525E-03 -17.610E-03 2.840E+00 2.000ns 1.044E+00 -19.263E-03 2.844E+00 2.050ns 1.201E+00 -21.045E-03 2.847E+00 2.100ns 1.347E+00 -22.871E-03 2.850E+00 2.150ns 1.478E+00 -24.571E-03 2.852E+00 2.200ns 1.591E+00 -25.996E-03 2.854E+00 2.250ns 1.685E+00 -27.082E-03 2.856E+00 2.300ns 1.758E+00 -27.373E-03 2.857E+00 2.350ns 1.815E+00 -26.646E-03 2.858E+00 2.400ns 1.859E+00 -24.864E-03 2.859E+00 2.450ns 1.893E+00 -21.797E-03 2.860E+00 2.500ns 1.922E+00 -17.205E-03 2.861E+00 2.550ns 1.946E+00 -10.897E-03 2.861E+00 2.600ns 1.966E+00 -2.727E-03 2.862E+00 2.650ns 1.983E+00 7.414E-03 2.862E+00 2.700ns 1.999E+00 19.593E-03 2.862E+00 2.750ns 2.012E+00 33.852E-03 2.863E+00 2.800ns 2.024E+00 50.226E-03 2.863E+00 2.850ns 2.034E+00 68.744E-03 2.863E+00 2.900ns 2.043E+00 89.416E-03 2.863E+00 2.950ns 2.051E+00 112.264E-03 2.863E+00 3.000ns 2.058E+00 137.352E-03 2.863E+00 3.100ns 2.070E+00 194.974E-03 2.864E+00 3.200ns 2.079E+00 265.843E-03 2.864E+00 3.300ns 2.087E+00 352.869E-03 2.864E+00 3.400ns 2.092E+00 456.218E-03 2.864E+00 3.500ns 2.097E+00 563.145E-03 2.864E+00 3.600ns 2.100E+00 663.585E-03 2.864E+00 3.700ns 2.103E+00 753.035E-03 2.864E+00 3.800ns 2.105E+00 831.421E-03 2.864E+00 3.900ns 2.107E+00 899.831E-03 2.864E+00 4.000ns 2.108E+00 959.703E-03 2.864E+00 4.100ns 2.110E+00 1.012E+00 2.864E+00 4.200ns 2.110E+00 1.057E+00 2.864E+00 4.300ns 2.111E+00 1.097E+00 2.864E+00 4.400ns 2.112E+00 1.130E+00 2.864E+00 4.500ns 2.112E+00 1.158E+00 2.864E+00 4.600ns 2.113E+00 1.182E+00 2.864E+00 4.700ns 2.113E+00 1.202E+00 2.864E+00 4.800ns 2.113E+00 1.218E+00 2.864E+00 4.900ns 2.113E+00 1.232E+00 2.864E+00 5.000ns 2.113E+00 1.244E+00 2.864E+00 5.250ns 2.114E+00 1.265E+00 2.864E+00 5.500ns 2.114E+00 1.279E+00 2.864E+00 5.750ns 2.114E+00 1.288E+00 2.864E+00 6.000ns 2.114E+00 1.294E+00 2.864E+00 6.250ns 2.114E+00 1.298E+00 2.864E+00 6.500ns 2.114E+00 1.300E+00 2.864E+00 6.750ns 2.114E+00 1.302E+00 2.864E+00 7.000ns 2.114E+00 1.303E+00 2.864E+00 7.250ns 2.114E+00 1.304E+00 2.864E+00 7.500ns 2.114E+00 1.305E+00 2.864E+00 7.750ns 2.114E+00 1.305E+00 2.864E+00 8.000ns 2.114E+00 1.305E+00 2.864E+00 8.250ns 2.114E+00 1.306E+00 2.864E+00 8.500ns 2.114E+00 1.306E+00 2.864E+00 8.750ns 2.114E+00 1.306E+00 2.864E+00 9.000ns 2.114E+00 1.306E+00 2.864E+00 9.250ns 2.114E+00 1.306E+00 2.864E+00 9.500ns 2.114E+00 1.306E+00 2.864E+00 9.750ns 2.114E+00 1.306E+00 2.864E+00 | [Rising Waveform] R_fixture = 100.000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000s 991.789E-03 1.363E+00 647.466E-03 50.000ps 991.620E-03 1.363E+00 647.339E-03 100.000ps 991.431E-03 1.363E+00 647.566E-03 150.000ps 992.140E-03 1.363E+00 648.684E-03 200.000ps 993.202E-03 1.364E+00 649.435E-03 250.000ps 993.457E-03 1.364E+00 648.582E-03 300.000ps 992.888E-03 1.364E+00 645.580E-03 350.000ps 991.752E-03 1.364E+00 641.760E-03 400.000ps 990.144E-03 1.363E+00 638.598E-03 450.000ps 988.102E-03 1.362E+00 636.900E-03 500.000ps 985.887E-03 1.360E+00 636.545E-03 550.000ps 983.834E-03 1.359E+00 638.196E-03 600.000ps 982.204E-03 1.357E+00 642.466E-03 650.000ps 981.167E-03 1.356E+00 652.057E-03 700.000ps 980.935E-03 1.354E+00 686.293E-03 750.000ps 981.695E-03 1.352E+00 763.177E-03 800.000ps 983.597E-03 1.350E+00 893.668E-03 850.000ps 986.741E-03 1.349E+00 1.089E+00 900.000ps 991.229E-03 1.347E+00 1.356E+00 950.000ps 997.523E-03 1.346E+00 1.720E+00 1.000ns 1.006E+00 1.345E+00 2.186E+00 1.050ns 1.017E+00 1.344E+00 2.614E+00 1.100ns 1.031E+00 1.344E+00 2.908E+00 1.150ns 1.048E+00 1.345E+00 3.104E+00 1.200ns 1.071E+00 1.345E+00 3.240E+00 1.250ns 1.103E+00 1.347E+00 3.340E+00 1.300ns 1.149E+00 1.349E+00 3.416E+00 1.350ns 1.213E+00 1.352E+00 3.474E+00 1.400ns 1.302E+00 1.355E+00 3.516E+00 1.450ns 1.422E+00 1.359E+00 3.546E+00 1.500ns 1.584E+00 1.364E+00 3.565E+00 1.550ns 1.782E+00 1.369E+00 3.576E+00 1.600ns 2.005E+00 1.376E+00 3.582E+00 1.650ns 2.238E+00 1.384E+00 3.585E+00 1.700ns 2.459E+00 1.394E+00 3.588E+00 1.750ns 2.636E+00 1.406E+00 3.590E+00 1.800ns 2.778E+00 1.420E+00 3.592E+00 1.850ns 2.888E+00 1.437E+00 3.593E+00 1.900ns 2.974E+00 1.457E+00 3.594E+00 1.950ns 3.044E+00 1.481E+00 3.595E+00 2.000ns 3.100E+00 1.509E+00 3.596E+00 2.050ns 3.144E+00 1.542E+00 3.597E+00 2.100ns 3.179E+00 1.580E+00 3.597E+00 2.150ns 3.207E+00 1.623E+00 3.598E+00 2.200ns 3.228E+00 1.671E+00 3.598E+00 2.250ns 3.244E+00 1.722E+00 3.598E+00 2.300ns 3.256E+00 1.778E+00 3.599E+00 2.350ns 3.264E+00 1.837E+00 3.599E+00 2.400ns 3.270E+00 1.900E+00 3.599E+00 2.450ns 3.274E+00 1.964E+00 3.599E+00 2.500ns 3.277E+00 2.031E+00 3.599E+00 2.550ns 3.280E+00 2.100E+00 3.599E+00 2.600ns 3.282E+00 2.170E+00 3.600E+00 2.650ns 3.285E+00 2.242E+00 3.600E+00 2.700ns 3.286E+00 2.316E+00 3.600E+00 2.750ns 3.288E+00 2.390E+00 3.600E+00 2.800ns 3.289E+00 2.462E+00 3.600E+00 2.850ns 3.291E+00 2.526E+00 3.600E+00 2.900ns 3.292E+00 2.583E+00 3.600E+00 2.950ns 3.293E+00 2.636E+00 3.600E+00 3.000ns 3.294E+00 2.682E+00 3.600E+00 3.100ns 3.295E+00 2.761E+00 3.600E+00 3.200ns 3.296E+00 2.822E+00 3.600E+00 3.300ns 3.297E+00 2.869E+00 3.600E+00 3.400ns 3.298E+00 2.905E+00 3.600E+00 3.500ns 3.298E+00 2.930E+00 3.600E+00 3.600ns 3.299E+00 2.947E+00 3.600E+00 3.700ns 3.299E+00 2.959E+00 3.600E+00 3.800ns 3.299E+00 2.967E+00 3.600E+00 3.900ns 3.299E+00 2.972E+00 3.600E+00 4.000ns 3.299E+00 2.976E+00 3.600E+00 4.100ns 3.300E+00 2.980E+00 3.600E+00 4.200ns 3.300E+00 2.983E+00 3.600E+00 4.300ns 3.300E+00 2.985E+00 3.600E+00 4.400ns 3.300E+00 2.987E+00 3.600E+00 4.500ns 3.300E+00 2.989E+00 3.600E+00 4.600ns 3.300E+00 2.991E+00 3.600E+00 4.700ns 3.300E+00 2.992E+00 3.600E+00 4.800ns 3.300E+00 2.993E+00 3.600E+00 4.900ns 3.300E+00 2.994E+00 3.600E+00 5.000ns 3.300E+00 2.995E+00 3.600E+00 5.250ns 3.300E+00 2.997E+00 3.600E+00 5.500ns 3.300E+00 2.998E+00 3.600E+00 5.750ns 3.300E+00 2.999E+00 3.600E+00 6.000ns 3.300E+00 2.999E+00 3.600E+00 6.250ns 3.300E+00 2.999E+00 3.600E+00 6.500ns 3.300E+00 3.000E+00 3.600E+00 6.750ns 3.300E+00 3.000E+00 3.600E+00 7.000ns 3.300E+00 3.000E+00 3.600E+00 7.250ns 3.300E+00 3.000E+00 3.600E+00 7.500ns 3.300E+00 3.000E+00 3.600E+00 7.750ns 3.300E+00 3.000E+00 3.600E+00 8.000ns 3.300E+00 3.000E+00 3.600E+00 8.250ns 3.300E+00 3.000E+00 3.600E+00 8.500ns 3.300E+00 3.000E+00 3.600E+00 8.750ns 3.300E+00 3.000E+00 3.600E+00 9.000ns 3.300E+00 3.000E+00 3.600E+00 9.250ns 3.300E+00 3.000E+00 3.600E+00 9.500ns 3.300E+00 3.000E+00 3.600E+00 9.750ns 3.300E+00 3.000E+00 3.600E+00 | [Falling Waveform] R_fixture = 100.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | time V(typ) V(min) V(max) | 0.000s 2.114E+00 1.307E+00 2.864E+00 50.000ps 2.115E+00 1.307E+00 2.864E+00 100.000ps 2.115E+00 1.308E+00 2.864E+00 150.000ps 2.114E+00 1.307E+00 2.864E+00 200.000ps 2.113E+00 1.306E+00 2.863E+00 250.000ps 2.113E+00 1.305E+00 2.863E+00 300.000ps 2.113E+00 1.305E+00 2.864E+00 350.000ps 2.114E+00 1.306E+00 2.865E+00 400.000ps 2.115E+00 1.307E+00 2.866E+00 450.000ps 2.116E+00 1.308E+00 2.867E+00 500.000ps 2.117E+00 1.309E+00 2.868E+00 550.000ps 2.118E+00 1.310E+00 2.869E+00 600.000ps 2.120E+00 1.311E+00 2.869E+00 650.000ps 2.121E+00 1.313E+00 2.869E+00 700.000ps 2.122E+00 1.314E+00 2.869E+00 750.000ps 2.123E+00 1.315E+00 2.869E+00 800.000ps 2.123E+00 1.317E+00 2.868E+00 850.000ps 2.124E+00 1.318E+00 2.865E+00 900.000ps 2.124E+00 1.319E+00 2.856E+00 950.000ps 2.123E+00 1.320E+00 2.835E+00 1.000ns 2.122E+00 1.322E+00 2.793E+00 1.050ns 2.120E+00 1.323E+00 2.725E+00 1.100ns 2.118E+00 1.324E+00 2.624E+00 1.150ns 2.116E+00 1.325E+00 2.476E+00 1.200ns 2.113E+00 1.325E+00 2.249E+00 1.250ns 2.110E+00 1.326E+00 1.949E+00 1.300ns 2.106E+00 1.326E+00 1.604E+00 1.350ns 2.101E+00 1.326E+00 1.239E+00 1.400ns 2.093E+00 1.326E+00 889.251E-03 1.450ns 2.080E+00 1.325E+00 598.404E-03 1.500ns 2.063E+00 1.324E+00 398.644E-03 1.550ns 2.041E+00 1.323E+00 277.103E-03 1.600ns 2.013E+00 1.321E+00 195.218E-03 1.650ns 1.978E+00 1.319E+00 136.765E-03 1.700ns 1.935E+00 1.316E+00 94.868E-03 1.750ns 1.880E+00 1.313E+00 65.069E-03 1.800ns 1.810E+00 1.310E+00 44.524E-03 1.850ns 1.727E+00 1.306E+00 31.031E-03 1.900ns 1.630E+00 1.301E+00 22.847E-03 1.950ns 1.523E+00 1.297E+00 18.535E-03 2.000ns 1.405E+00 1.291E+00 15.549E-03 2.050ns 1.279E+00 1.285E+00 13.062E-03 2.100ns 1.148E+00 1.278E+00 11.323E-03 2.150ns 1.013E+00 1.270E+00 9.987E-03 2.200ns 876.826E-03 1.260E+00 8.862E-03 2.250ns 741.061E-03 1.248E+00 7.878E-03 2.300ns 611.298E-03 1.235E+00 7.025E-03 2.350ns 494.393E-03 1.219E+00 6.285E-03 2.400ns 397.526E-03 1.202E+00 5.634E-03 2.450ns 320.647E-03 1.182E+00 5.056E-03 2.500ns 260.628E-03 1.160E+00 4.541E-03 2.550ns 213.497E-03 1.136E+00 4.083E-03 2.600ns 175.641E-03 1.110E+00 3.674E-03 2.650ns 144.534E-03 1.083E+00 3.309E-03 2.700ns 118.670E-03 1.054E+00 2.981E-03 2.750ns 97.093E-03 1.024E+00 2.688E-03 2.800ns 79.204E-03 992.194E-03 2.424E-03 2.850ns 64.497E-03 959.979E-03 2.188E-03 2.900ns 52.497E-03 927.022E-03 1.975E-03 2.950ns 42.799E-03 893.430E-03 1.783E-03 3.000ns 35.092E-03 859.225E-03 1.610E-03 3.100ns 24.582E-03 789.068E-03 1.314E-03 3.200ns 18.634E-03 716.466E-03 1.074E-03 3.300ns 15.091E-03 640.724E-03 877.803E-06 3.400ns 12.343E-03 561.832E-03 717.920E-06 3.500ns 10.306E-03 480.437E-03 587.398E-06 3.600ns 8.852E-03 398.628E-03 480.763E-06 3.700ns 7.698E-03 321.992E-03 393.595E-06 3.800ns 6.707E-03 257.044E-03 322.306E-06 3.900ns 5.846E-03 204.103E-03 263.974E-06 4.000ns 5.106E-03 162.024E-03 216.230E-06 4.100ns 4.470E-03 128.958E-03 177.143E-06 4.200ns 3.920E-03 102.716E-03 145.137E-06 4.300ns 3.440E-03 81.638E-03 118.923E-06 4.400ns 3.021E-03 64.665E-03 97.450E-06 4.500ns 2.656E-03 51.108E-03 79.858E-06 4.600ns 2.336E-03 40.441E-03 65.446E-06 4.700ns 2.056E-03 32.236E-03 53.636E-06 4.800ns 1.811E-03 26.084E-03 43.959E-06 4.900ns 1.595E-03 21.524E-03 36.029E-06 5.000ns 1.407E-03 18.058E-03 29.530E-06 5.250ns 1.028E-03 12.755E-03 17.961E-06 5.500ns 753.763E-06 9.575E-03 10.926E-06 5.750ns 553.593E-06 7.449E-03 6.646E-06 6.000ns 407.277E-06 5.970E-03 4.041E-06 6.250ns 300.027E-06 4.846E-03 2.457E-06 6.500ns 221.252E-06 3.959E-03 1.494E-06 6.750ns 163.293E-06 3.241E-03 908.065E-09 7.000ns 120.593E-06 2.661E-03 552.090E-09 7.250ns 89.098E-06 2.190E-03 335.674E-09 7.500ns 65.853E-06 1.807E-03 204.204E-09 7.750ns 48.688E-06 1.494E-03 124.262E-09 8.000ns 36.005E-06 1.237E-03 75.599E-09 8.250ns 26.630E-06 1.026E-03 45.982E-09 8.500ns 19.698E-06 853.249E-06 27.973E-09 8.750ns 14.572E-06 710.530E-06 17.033E-09 9.000ns 10.780E-06 592.729E-06 10.381E-09 9.250ns 7.976E-06 495.315E-06 6.331E-09 9.500ns 5.901E-06 415.184E-06 3.867E-09 9.750ns 5.901E-06 415.184E-06 3.867E-09 | [Falling Waveform] R_fixture = 100.000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000s 3.300E+00 3.000E+00 3.600E+00 50.000ps 3.300E+00 3.000E+00 3.600E+00 100.000ps 3.301E+00 3.001E+00 3.600E+00 150.000ps 3.300E+00 3.001E+00 3.600E+00 200.000ps 3.300E+00 3.000E+00 3.599E+00 250.000ps 3.299E+00 3.000E+00 3.599E+00 300.000ps 3.299E+00 2.999E+00 3.599E+00 350.000ps 3.298E+00 2.999E+00 3.599E+00 400.000ps 3.298E+00 2.999E+00 3.599E+00 450.000ps 3.298E+00 2.999E+00 3.600E+00 500.000ps 3.299E+00 2.999E+00 3.601E+00 550.000ps 3.299E+00 2.999E+00 3.602E+00 600.000ps 3.299E+00 2.999E+00 3.603E+00 650.000ps 3.299E+00 2.999E+00 3.605E+00 700.000ps 3.299E+00 2.999E+00 3.607E+00 750.000ps 3.300E+00 2.999E+00 3.612E+00 800.000ps 3.301E+00 2.999E+00 3.619E+00 850.000ps 3.301E+00 2.999E+00 3.629E+00 900.000ps 3.302E+00 2.999E+00 3.638E+00 950.000ps 3.303E+00 2.999E+00 3.645E+00 1.000ns 3.303E+00 2.999E+00 3.641E+00 1.050ns 3.304E+00 2.999E+00 3.625E+00 1.100ns 3.305E+00 2.999E+00 3.594E+00 1.150ns 3.306E+00 3.000E+00 3.548E+00 1.200ns 3.307E+00 3.000E+00 3.484E+00 1.250ns 3.309E+00 3.000E+00 3.403E+00 1.300ns 3.312E+00 3.000E+00 3.301E+00 1.350ns 3.316E+00 3.001E+00 3.174E+00 1.400ns 3.321E+00 3.001E+00 3.010E+00 1.450ns 3.325E+00 3.001E+00 2.776E+00 1.500ns 3.330E+00 3.002E+00 2.488E+00 1.550ns 3.333E+00 3.002E+00 2.175E+00 1.600ns 3.337E+00 3.002E+00 1.863E+00 1.650ns 3.340E+00 3.003E+00 1.570E+00 1.700ns 3.343E+00 3.003E+00 1.317E+00 1.750ns 3.343E+00 3.004E+00 1.128E+00 1.800ns 3.342E+00 3.004E+00 1.005E+00 1.850ns 3.338E+00 3.004E+00 929.109E-03 1.900ns 3.330E+00 3.005E+00 879.208E-03 1.950ns 3.318E+00 3.006E+00 843.288E-03 2.000ns 3.301E+00 3.006E+00 815.700E-03 2.050ns 3.279E+00 3.007E+00 792.954E-03 2.100ns 3.253E+00 3.008E+00 774.304E-03 2.150ns 3.222E+00 3.010E+00 758.907E-03 2.200ns 3.186E+00 3.011E+00 745.775E-03 2.250ns 3.146E+00 3.013E+00 734.385E-03 2.300ns 3.100E+00 3.015E+00 724.512E-03 2.350ns 3.049E+00 3.016E+00 715.947E-03 2.400ns 2.993E+00 3.018E+00 708.487E-03 2.450ns 2.929E+00 3.019E+00 701.940E-03 2.500ns 2.856E+00 3.021E+00 696.170E-03 2.550ns 2.769E+00 3.022E+00 691.073E-03 2.600ns 2.666E+00 3.024E+00 686.563E-03 2.650ns 2.557E+00 3.025E+00 682.562E-03 2.700ns 2.446E+00 3.026E+00 679.005E-03 2.750ns 2.334E+00 3.027E+00 675.836E-03 2.800ns 2.224E+00 3.029E+00 673.008E-03 2.850ns 2.117E+00 3.030E+00 670.481E-03 2.900ns 2.013E+00 3.031E+00 668.219E-03 2.950ns 1.913E+00 3.032E+00 666.191E-03 3.000ns 1.817E+00 3.032E+00 664.371E-03 3.100ns 1.640E+00 3.033E+00 661.266E-03 3.200ns 1.489E+00 3.031E+00 658.751E-03 3.300ns 1.375E+00 3.026E+00 656.707E-03 3.400ns 1.296E+00 3.018E+00 655.043E-03 3.500ns 1.242E+00 3.005E+00 653.684E-03 3.600ns 1.202E+00 2.987E+00 652.574E-03 3.700ns 1.171E+00 2.965E+00 651.664E-03 3.800ns 1.144E+00 2.939E+00 650.919E-03 3.900ns 1.123E+00 2.908E+00 650.307E-03 4.000ns 1.105E+00 2.873E+00 649.804E-03 4.100ns 1.089E+00 2.834E+00 649.391E-03 4.200ns 1.077E+00 2.790E+00 649.052E-03 4.300ns 1.066E+00 2.741E+00 648.772E-03 4.400ns 1.056E+00 2.683E+00 648.542E-03 4.500ns 1.048E+00 2.614E+00 648.353E-03 4.600ns 1.041E+00 2.544E+00 648.197E-03 4.700ns 1.035E+00 2.474E+00 648.068E-03 4.800ns 1.030E+00 2.406E+00 647.962E-03 4.900ns 1.025E+00 2.340E+00 647.875E-03 5.000ns 1.021E+00 2.276E+00 647.803E-03 5.250ns 1.014E+00 2.126E+00 647.674E-03 5.500ns 1.008E+00 1.990E+00 647.594E-03 5.750ns 1.004E+00 1.865E+00 647.545E-03 6.000ns 1.001E+00 1.755E+00 647.515E-03 6.250ns 998.343E-03 1.663E+00 647.496E-03 6.500ns 996.676E-03 1.592E+00 647.484E-03 6.750ns 995.438E-03 1.540E+00 647.477E-03 7.000ns 994.516E-03 1.502E+00 647.473E-03 7.250ns 993.829E-03 1.475E+00 647.470E-03 7.500ns 993.316E-03 1.454E+00 647.468E-03 7.750ns 992.933E-03 1.438E+00 647.467E-03 8.000ns 992.646E-03 1.425E+00 647.467E-03 8.250ns 992.431E-03 1.415E+00 647.466E-03 8.500ns 992.270E-03 1.406E+00 647.466E-03 8.750ns 992.150E-03 1.399E+00 647.466E-03 9.000ns 992.059E-03 1.394E+00 647.466E-03 9.250ns 991.992E-03 1.389E+00 647.466E-03 9.500ns 991.941E-03 1.385E+00 647.466E-03 9.750ns 991.941E-03 1.385E+00 647.466E-03 | | End [Model] AHC_XGOUTI_33 | |************************************************************************ | Model AHC_XGOUTI_50 |************************************************************************ | [Model] AHC_XGOUTI_50 Model_type Output Polarity Inverting Vmeas = 2.5000V Cref = 50.0000pF Rref = 1.0000k Vref = 0.000V C_comp 1.14pF 0.64pF 1.60pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | Timing Thresholds | Vmeas 2.5 2.25 2.75 | | |Ambient temperature: 25.0000 85.0000 -40.0000 | [Temperature Range] 50.0000 105.0000 -10.0000 | [Voltage Range] 5.0000V 4.5000V 5.5000V |Process Range nominal slow fast | [Pulldown] | voltage I(typ) I(min) I(max) | -5.500E+00 -3.111E-01 -2.482E-01 -4.338E-01 -5.350E+00 -3.011E-01 -2.403E-01 -4.196E-01 -5.200E+00 -2.910E-01 -2.323E-01 -4.053E-01 -5.050E+00 -2.809E-01 -2.244E-01 -3.911E-01 -4.900E+00 -2.709E-01 -2.165E-01 -3.769E-01 -4.750E+00 -2.608E-01 -2.085E-01 -3.627E-01 -4.600E+00 -2.508E-01 -2.006E-01 -3.484E-01 -4.450E+00 -2.407E-01 -1.927E-01 -3.342E-01 -4.300E+00 -2.307E-01 -1.848E-01 -3.200E-01 -4.150E+00 -2.206E-01 -1.769E-01 -3.058E-01 -4.000E+00 -2.106E-01 -1.690E-01 -2.917E-01 -3.850E+00 -2.006E-01 -1.611E-01 -2.775E-01 -3.700E+00 -1.906E-01 -1.532E-01 -2.633E-01 -3.550E+00 -1.806E-01 -1.453E-01 -2.492E-01 -3.400E+00 -1.706E-01 -1.374E-01 -2.350E-01 -3.250E+00 -1.606E-01 -1.295E-01 -2.209E-01 -3.100E+00 -1.506E-01 -1.217E-01 -2.068E-01 -2.950E+00 -1.406E-01 -1.138E-01 -1.927E-01 -2.800E+00 -1.307E-01 -1.060E-01 -1.787E-01 -2.650E+00 -1.208E-01 -9.813E-02 -1.647E-01 -2.500E+00 -1.109E-01 -9.032E-02 -1.507E-01 -2.350E+00 -1.010E-01 -8.254E-02 -1.368E-01 -2.200E+00 -9.122E-02 -7.478E-02 -1.231E-01 -2.050E+00 -8.148E-02 -6.706E-02 -1.094E-01 -1.900E+00 -7.183E-02 -5.939E-02 -9.612E-02 -1.750E+00 -6.235E-02 -5.178E-02 -8.344E-02 -1.600E+00 -5.315E-02 -4.429E-02 -7.264E-02 -1.450E+00 -4.458E-02 -3.696E-02 -6.525E-02 -1.300E+00 -3.766E-02 -2.998E-02 -5.885E-02 -1.150E+00 -3.310E-02 -2.391E-02 -5.279E-02 -1.000E+00 -2.909E-02 -1.945E-02 -4.678E-02 -8.500E-01 -2.504E-02 -1.641E-02 -4.055E-02 -7.000E-01 -2.082E-02 -1.358E-02 -3.392E-02 -5.500E-01 -1.645E-02 -1.070E-02 -2.684E-02 -4.000E-01 -1.200E-02 -7.803E-03 -1.964E-02 -2.500E-01 -7.513E-03 -4.868E-03 -1.234E-02 -1.500E-01 -4.513E-03 -2.914E-03 -7.431E-03 0.000E+00 -7.006E-12 -3.028E-10 -2.343E-14 1.000E-01 2.993E-03 1.921E-03 4.946E-03 2.000E-01 5.944E-03 3.812E-03 9.825E-03 3.000E-01 8.854E-03 5.671E-03 1.464E-02 4.000E-01 1.172E-02 7.499E-03 1.938E-02 5.000E-01 1.454E-02 9.293E-03 2.405E-02 6.000E-01 1.732E-02 1.105E-02 2.864E-02 7.000E-01 2.005E-02 1.278E-02 3.316E-02 8.000E-01 2.273E-02 1.447E-02 3.761E-02 9.000E-01 2.537E-02 1.612E-02 4.198E-02 1.000E+00 2.796E-02 1.773E-02 4.627E-02 1.250E+00 3.420E-02 2.159E-02 5.664E-02 1.500E+00 4.011E-02 2.520E-02 6.650E-02 1.750E+00 4.567E-02 2.852E-02 7.583E-02 2.000E+00 5.086E-02 3.155E-02 8.459E-02 2.250E+00 5.567E-02 3.427E-02 9.278E-02 2.500E+00 6.007E-02 3.664E-02 1.004E-01 2.750E+00 6.405E-02 3.865E-02 1.073E-01 3.000E+00 6.757E-02 4.027E-02 1.137E-01 3.250E+00 7.061E-02 4.149E-02 1.194E-01 3.500E+00 7.315E-02 4.229E-02 1.244E-01 3.750E+00 7.518E-02 4.277E-02 1.287E-01 4.000E+00 7.667E-02 4.306E-02 1.323E-01 4.250E+00 7.767E-02 4.327E-02 1.352E-01 4.500E+00 7.831E-02 4.345E-02 1.374E-01 4.750E+00 7.875E-02 4.361E-02 1.389E-01 5.000E+00 7.909E-02 4.375E-02 1.400E-01 5.250E+00 7.939E-02 8.384E-02 1.408E-01 5.500E+00 7.958E-02 4.251E-01 1.414E-01 5.750E+00 8.545E-02 6.247E-01 1.416E-01 6.000E+00 3.726E-01 7.593E-01 1.418E-01 6.250E+00 5.996E-01 9.799E-01 1.420E-01 6.500E+00 7.490E-01 1.225E+00 3.311E-01 6.750E+00 9.737E-01 1.474E+00 5.886E-01 7.000E+00 1.222E+00 1.725E+00 7.553E-01 7.250E+00 1.473E+00 1.976E+00 9.849E-01 7.500E+00 1.726E+00 2.229E+00 1.236E+00 7.750E+00 1.980E+00 2.482E+00 1.490E+00 8.000E+00 2.234E+00 2.735E+00 1.746E+00 8.250E+00 2.489E+00 2.989E+00 2.002E+00 8.500E+00 2.744E+00 3.241E+00 2.259E+00 8.750E+00 2.999E+00 3.492E+00 2.517E+00 9.000E+00 3.252E+00 3.740E+00 2.774E+00 9.250E+00 3.505E+00 3.981E+00 3.030E+00 9.500E+00 3.754E+00 4.151E+00 3.285E+00 9.750E+00 4.000E+00 4.394E+00 3.539E+00 1.000E+01 4.230E+00 4.643E+00 3.790E+00 1.025E+01 4.377E+00 4.893E+00 4.039E+00 1.050E+01 4.615E+00 5.143E+00 4.277E+00 1.075E+01 4.864E+00 5.393E+00 4.418E+00 1.100E+01 5.114E+00 5.643E+00 4.590E+00 | [Pullup] | voltage I(typ) I(min) I(max) | -6.500E+00 5.606E+00 5.639E+00 5.569E+00 -6.350E+00 5.456E+00 5.489E+00 5.418E+00 -6.200E+00 5.306E+00 5.339E+00 5.268E+00 -6.050E+00 5.155E+00 5.189E+00 5.117E+00 -5.900E+00 5.005E+00 5.039E+00 4.967E+00 -5.750E+00 4.855E+00 4.889E+00 4.816E+00 -5.600E+00 4.705E+00 4.739E+00 4.666E+00 -5.450E+00 4.555E+00 4.589E+00 4.516E+00 -5.300E+00 4.405E+00 4.439E+00 4.366E+00 -5.150E+00 4.255E+00 4.289E+00 4.214E+00 -5.000E+00 4.104E+00 4.140E+00 4.063E+00 -4.850E+00 3.954E+00 3.990E+00 3.912E+00 -4.700E+00 3.803E+00 3.840E+00 3.761E+00 -4.550E+00 3.653E+00 3.690E+00 3.611E+00 -4.400E+00 3.503E+00 3.540E+00 3.460E+00 -4.250E+00 3.353E+00 3.390E+00 3.310E+00 -4.100E+00 3.203E+00 3.241E+00 3.159E+00 -3.950E+00 3.053E+00 3.091E+00 3.009E+00 -3.800E+00 2.903E+00 2.942E+00 2.858E+00 -3.650E+00 2.753E+00 2.792E+00 2.708E+00 -3.500E+00 2.604E+00 2.643E+00 2.558E+00 -3.350E+00 2.454E+00 2.494E+00 2.408E+00 -3.200E+00 2.305E+00 2.345E+00 2.258E+00 -3.050E+00 2.155E+00 2.196E+00 2.108E+00 -2.900E+00 2.006E+00 2.047E+00 1.958E+00 -2.750E+00 1.857E+00 1.899E+00 1.809E+00 -2.600E+00 1.709E+00 1.751E+00 1.659E+00 -2.450E+00 1.560E+00 1.603E+00 1.510E+00 -2.300E+00 1.412E+00 1.455E+00 1.361E+00 -2.150E+00 1.265E+00 1.308E+00 1.213E+00 -2.000E+00 1.118E+00 1.162E+00 1.066E+00 -1.850E+00 972.035E-03 1.017E+00 919.140E-03 -1.700E+00 828.611E-03 874.226E-03 774.868E-03 -1.550E+00 694.501E-03 741.472E-03 639.202E-03 -1.400E+00 598.946E-03 650.824E-03 537.899E-03 -1.250E+00 513.888E-03 575.096E-03 441.936E-03 -1.100E+00 399.348E-03 474.094E-03 312.224E-03 -950.000E-03 231.132E-03 322.676E-03 134.027E-03 -800.000E-03 46.621E-03 107.819E-03 42.354E-03 -650.000E-03 19.859E-03 14.127E-03 34.220E-03 -500.000E-03 15.271E-03 9.104E-03 26.721E-03 -350.000E-03 10.739E-03 6.358E-03 18.899E-03 -200.000E-03 6.112E-03 3.611E-03 10.814E-03 -150.000E-03 4.572E-03 2.693E-03 8.111E-03 0.000E+00 36.712E-12 1.435E-09 60.674E-15 250.000E-03 -7.320E-03 -4.265E-03 -13.060E-03 500.000E-03 -14.141E-03 -8.216E-03 -25.181E-03 750.000E-03 -20.446E-03 -11.841E-03 -36.344E-03 1.000E+00 -26.236E-03 -15.137E-03 -46.567E-03 1.250E+00 -31.515E-03 -18.104E-03 -55.874E-03 1.500E+00 -36.291E-03 -20.743E-03 -64.298E-03 1.750E+00 -40.573E-03 -23.058E-03 -71.869E-03 2.000E+00 -44.372E-03 -25.054E-03 -78.621E-03 2.250E+00 -47.701E-03 -26.735E-03 -84.592E-03 2.500E+00 -50.574E-03 -28.111E-03 -89.821E-03 2.750E+00 -53.011E-03 -29.198E-03 -94.355E-03 3.000E+00 -55.042E-03 -30.027E-03 -98.255E-03 3.250E+00 -56.711E-03 -30.654E-03 -101.605E-03 3.500E+00 -58.096E-03 -31.147E-03 -104.533E-03 3.750E+00 -59.297E-03 -31.549E-03 -107.228E-03 4.000E+00 -60.359E-03 -31.886E-03 -109.842E-03 4.250E+00 -61.266E-03 -32.179E-03 -112.278E-03 4.500E+00 -62.034E-03 -32.441E-03 -114.374E-03 4.750E+00 -62.700E-03 -32.681E-03 -116.144E-03 5.000E+00 -63.291E-03 -32.927E-03 -117.670E-03 5.250E+00 -63.827E-03 -35.861E-03 -119.019E-03 5.500E+00 -64.339E-03 -46.671E-03 -120.238E-03 5.750E+00 -65.878E-03 -58.800E-03 -121.357E-03 6.000E+00 -77.827E-03 -71.699E-03 -122.409E-03 6.250E+00 -93.077E-03 -84.852E-03 -124.251E-03 6.500E+00 -109.684E-03 -98.116E-03 -135.014E-03 6.750E+00 -126.659E-03 -111.450E-03 -155.871E-03 7.000E+00 -143.772E-03 -124.832E-03 -179.732E-03 7.250E+00 -160.970E-03 -138.249E-03 -204.246E-03 7.500E+00 -178.224E-03 -151.692E-03 -228.963E-03 7.750E+00 -195.517E-03 -165.157E-03 -253.798E-03 8.000E+00 -212.842E-03 -178.639E-03 -278.711E-03 8.250E+00 -230.192E-03 -192.136E-03 -303.681E-03 8.500E+00 -247.564E-03 -205.645E-03 -328.699E-03 8.750E+00 -264.955E-03 -219.166E-03 -353.759E-03 9.000E+00 -282.365E-03 -232.698E-03 -378.858E-03 9.250E+00 -299.792E-03 -246.240E-03 -403.996E-03 9.500E+00 -317.237E-03 -259.791E-03 -429.174E-03 9.750E+00 -334.701E-03 -273.351E-03 -454.394E-03 10.000E+00 -352.183E-03 -286.921E-03 -479.657E-03 10.250E+00 -369.684E-03 -300.500E-03 -504.965E-03 10.500E+00 -387.206E-03 -314.089E-03 -530.323E-03 10.750E+00 -404.749E-03 -327.687E-03 -555.733E-03 11.000E+00 -422.315E-03 -341.294E-03 -581.197E-03 | [Ramp] | variable typ min max dV/dt_r 2.127V/447.583ps 1.502V/656.799ps 2.719V/349.390ps dV/dt_f 2.192V/502.018ps 1.676V/952.420ps 2.714V/301.780ps R_load = 100.000 | [Rising Waveform] R_fixture = 100.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | time V(typ) V(min) V(max) | 0.000s 174.981E-12 10.326E-09 393.535E-15 50.000ps -270.932E-06 -145.699E-06 -276.984E-06 100.000ps -727.755E-06 -581.858E-06 -209.107E-06 150.000ps 251.492E-06 -462.050E-06 1.805E-03 200.000ps 2.204E-03 385.080E-06 3.940E-03 250.000ps 3.625E-03 1.240E-03 1.670E-03 300.000ps 3.920E-03 1.858E-03 -4.672E-03 350.000ps 2.650E-03 2.272E-03 -12.337E-03 400.000ps 196.491E-06 2.517E-03 -20.334E-03 450.000ps -3.039E-03 2.521E-03 -29.187E-03 500.000ps -6.804E-03 2.227E-03 -41.537E-03 550.000ps -10.953E-03 1.642E-03 -36.445E-03 600.000ps -15.311E-03 811.941E-06 19.581E-03 650.000ps -19.788E-03 -213.259E-06 136.679E-03 700.000ps -24.733E-03 -1.389E-03 309.435E-03 750.000ps -31.701E-03 -2.665E-03 524.963E-03 800.000ps -39.251E-03 -4.004E-03 773.229E-03 850.000ps -42.768E-03 -5.384E-03 1.053E+00 900.000ps -36.687E-03 -6.841E-03 1.377E+00 950.000ps -14.583E-03 -8.718E-03 1.747E+00 1.000ns 25.969E-03 -11.098E-03 2.189E+00 1.050ns 84.774E-03 -13.508E-03 2.714E+00 1.100ns 160.854E-03 -15.961E-03 3.176E+00 1.150ns 253.237E-03 -18.750E-03 3.512E+00 1.200ns 360.491E-03 -22.089E-03 3.756E+00 1.250ns 481.334E-03 -25.976E-03 3.940E+00 1.300ns 615.355E-03 -30.023E-03 4.082E+00 1.350ns 763.925E-03 -33.573E-03 4.192E+00 1.400ns 932.401E-03 -36.284E-03 4.278E+00 1.450ns 1.126E+00 -36.495E-03 4.345E+00 1.500ns 1.349E+00 -33.579E-03 4.396E+00 1.550ns 1.623E+00 -26.494E-03 4.434E+00 1.600ns 1.936E+00 -14.306E-03 4.460E+00 1.650ns 2.253E+00 3.376E-03 4.477E+00 1.700ns 2.527E+00 26.621E-03 4.488E+00 1.750ns 2.741E+00 55.410E-03 4.495E+00 1.800ns 2.905E+00 89.700E-03 4.501E+00 1.850ns 3.032E+00 129.458E-03 4.507E+00 1.900ns 3.132E+00 174.661E-03 4.511E+00 1.950ns 3.210E+00 225.123E-03 4.514E+00 2.000ns 3.273E+00 280.597E-03 4.517E+00 2.050ns 3.322E+00 340.932E-03 4.520E+00 2.100ns 3.360E+00 406.201E-03 4.522E+00 2.150ns 3.389E+00 476.793E-03 4.523E+00 2.200ns 3.412E+00 553.765E-03 4.525E+00 2.250ns 3.431E+00 639.661E-03 4.526E+00 2.300ns 3.446E+00 735.785E-03 4.527E+00 2.350ns 3.459E+00 843.674E-03 4.528E+00 2.400ns 3.470E+00 969.725E-03 4.528E+00 2.450ns 3.480E+00 1.110E+00 4.529E+00 2.500ns 3.488E+00 1.257E+00 4.529E+00 2.550ns 3.495E+00 1.402E+00 4.530E+00 2.600ns 3.502E+00 1.539E+00 4.530E+00 2.650ns 3.507E+00 1.666E+00 4.530E+00 2.700ns 3.512E+00 1.780E+00 4.530E+00 2.750ns 3.516E+00 1.881E+00 4.531E+00 2.800ns 3.520E+00 1.969E+00 4.531E+00 2.850ns 3.523E+00 2.044E+00 4.531E+00 2.900ns 3.526E+00 2.105E+00 4.531E+00 2.950ns 3.529E+00 2.155E+00 4.531E+00 3.000ns 3.531E+00 2.197E+00 4.531E+00 3.100ns 3.534E+00 2.261E+00 4.531E+00 3.200ns 3.537E+00 2.308E+00 4.531E+00 3.300ns 3.539E+00 2.345E+00 4.531E+00 3.400ns 3.540E+00 2.374E+00 4.531E+00 3.500ns 3.541E+00 2.397E+00 4.531E+00 3.600ns 3.542E+00 2.416E+00 4.531E+00 3.700ns 3.543E+00 2.432E+00 4.531E+00 3.800ns 3.544E+00 2.444E+00 4.531E+00 3.900ns 3.544E+00 2.454E+00 4.531E+00 4.000ns 3.544E+00 2.463E+00 4.531E+00 4.100ns 3.544E+00 2.470E+00 4.531E+00 4.200ns 3.545E+00 2.475E+00 4.531E+00 4.300ns 3.545E+00 2.480E+00 4.531E+00 4.400ns 3.545E+00 2.484E+00 4.531E+00 4.500ns 3.545E+00 2.487E+00 4.531E+00 4.600ns 3.545E+00 2.489E+00 4.531E+00 4.700ns 3.545E+00 2.492E+00 4.531E+00 4.800ns 3.545E+00 2.493E+00 4.531E+00 4.900ns 3.545E+00 2.495E+00 4.531E+00 5.000ns 3.545E+00 2.496E+00 4.531E+00 5.250ns 3.545E+00 2.498E+00 4.531E+00 5.500ns 3.545E+00 2.500E+00 4.531E+00 5.750ns 3.545E+00 2.501E+00 4.532E+00 6.000ns 3.545E+00 2.501E+00 4.532E+00 6.250ns 3.545E+00 2.502E+00 4.532E+00 6.500ns 3.545E+00 2.502E+00 4.532E+00 6.750ns 3.545E+00 2.502E+00 4.532E+00 7.000ns 3.545E+00 2.502E+00 4.532E+00 7.250ns 3.545E+00 2.502E+00 4.532E+00 7.500ns 3.545E+00 2.502E+00 4.532E+00 7.750ns 3.545E+00 2.502E+00 4.532E+00 8.000ns 3.545E+00 2.502E+00 4.532E+00 8.250ns 3.545E+00 2.503E+00 4.532E+00 8.500ns 3.545E+00 2.503E+00 4.532E+00 8.750ns 3.545E+00 2.503E+00 4.532E+00 9.000ns 3.545E+00 2.503E+00 4.532E+00 9.250ns 3.545E+00 2.503E+00 4.532E+00 9.500ns 3.545E+00 2.503E+00 4.532E+00 9.750ns 3.545E+00 2.503E+00 4.532E+00 | [Rising Waveform] R_fixture = 100.000 V_fixture = 5.0000 V_fixture_min = 4.5000 V_fixture_max = 5.5000 | time V(typ) V(min) V(max) | 0.000s 1.347E+00 1.705E+00 976.162E-03 50.000ps 1.347E+00 1.705E+00 975.877E-03 100.000ps 1.347E+00 1.705E+00 976.033E-03 150.000ps 1.348E+00 1.705E+00 978.150E-03 200.000ps 1.350E+00 1.707E+00 979.838E-03 250.000ps 1.350E+00 1.707E+00 976.445E-03 300.000ps 1.349E+00 1.707E+00 969.466E-03 350.000ps 1.346E+00 1.706E+00 962.823E-03 400.000ps 1.343E+00 1.705E+00 957.954E-03 450.000ps 1.339E+00 1.703E+00 954.775E-03 500.000ps 1.336E+00 1.701E+00 950.558E-03 550.000ps 1.335E+00 1.699E+00 967.119E-03 600.000ps 1.334E+00 1.697E+00 1.043E+00 650.000ps 1.335E+00 1.696E+00 1.195E+00 700.000ps 1.338E+00 1.694E+00 1.426E+00 750.000ps 1.342E+00 1.694E+00 1.736E+00 800.000ps 1.347E+00 1.694E+00 2.143E+00 850.000ps 1.359E+00 1.695E+00 2.654E+00 900.000ps 1.386E+00 1.697E+00 3.305E+00 950.000ps 1.434E+00 1.700E+00 3.894E+00 1.000ns 1.510E+00 1.703E+00 4.304E+00 1.050ns 1.617E+00 1.708E+00 4.590E+00 1.100ns 1.759E+00 1.714E+00 4.801E+00 1.150ns 1.947E+00 1.721E+00 4.962E+00 1.200ns 2.191E+00 1.731E+00 5.089E+00 1.250ns 2.512E+00 1.742E+00 5.188E+00 1.300ns 2.917E+00 1.755E+00 5.267E+00 1.350ns 3.350E+00 1.773E+00 5.330E+00 1.400ns 3.709E+00 1.794E+00 5.380E+00 1.450ns 3.988E+00 1.823E+00 5.418E+00 1.500ns 4.195E+00 1.860E+00 5.446E+00 1.550ns 4.354E+00 1.908E+00 5.466E+00 1.600ns 4.483E+00 1.971E+00 5.478E+00 1.650ns 4.588E+00 2.053E+00 5.485E+00 1.700ns 4.672E+00 2.160E+00 5.488E+00 1.750ns 4.741E+00 2.297E+00 5.490E+00 1.800ns 4.797E+00 2.465E+00 5.492E+00 1.850ns 4.842E+00 2.658E+00 5.493E+00 1.900ns 4.879E+00 2.869E+00 5.495E+00 1.950ns 4.908E+00 3.090E+00 5.496E+00 2.000ns 4.931E+00 3.304E+00 5.496E+00 2.050ns 4.948E+00 3.485E+00 5.497E+00 2.100ns 4.961E+00 3.639E+00 5.498E+00 2.150ns 4.969E+00 3.768E+00 5.498E+00 2.200ns 4.975E+00 3.877E+00 5.498E+00 2.250ns 4.979E+00 3.970E+00 5.499E+00 2.300ns 4.982E+00 4.049E+00 5.499E+00 2.350ns 4.984E+00 4.118E+00 5.499E+00 2.400ns 4.987E+00 4.176E+00 5.499E+00 2.450ns 4.988E+00 4.226E+00 5.499E+00 2.500ns 4.990E+00 4.270E+00 5.499E+00 2.550ns 4.991E+00 4.307E+00 5.500E+00 2.600ns 4.993E+00 4.339E+00 5.500E+00 2.650ns 4.994E+00 4.366E+00 5.500E+00 2.700ns 4.994E+00 4.389E+00 5.500E+00 2.750ns 4.995E+00 4.408E+00 5.500E+00 2.800ns 4.996E+00 4.424E+00 5.500E+00 2.850ns 4.996E+00 4.437E+00 5.500E+00 2.900ns 4.997E+00 4.447E+00 5.500E+00 2.950ns 4.997E+00 4.455E+00 5.500E+00 3.000ns 4.998E+00 4.461E+00 5.500E+00 3.100ns 4.998E+00 4.471E+00 5.500E+00 3.200ns 4.999E+00 4.477E+00 5.500E+00 3.300ns 4.999E+00 4.481E+00 5.500E+00 3.400ns 4.999E+00 4.485E+00 5.500E+00 3.500ns 4.999E+00 4.488E+00 5.500E+00 3.600ns 5.000E+00 4.490E+00 5.500E+00 3.700ns 5.000E+00 4.492E+00 5.500E+00 3.800ns 5.000E+00 4.493E+00 5.500E+00 3.900ns 5.000E+00 4.494E+00 5.500E+00 4.000ns 5.000E+00 4.495E+00 5.500E+00 4.100ns 5.000E+00 4.496E+00 5.500E+00 4.200ns 5.000E+00 4.497E+00 5.500E+00 4.300ns 5.000E+00 4.498E+00 5.500E+00 4.400ns 5.000E+00 4.498E+00 5.500E+00 4.500ns 5.000E+00 4.498E+00 5.500E+00 4.600ns 5.000E+00 4.499E+00 5.500E+00 4.700ns 5.000E+00 4.499E+00 5.500E+00 4.800ns 5.000E+00 4.499E+00 5.500E+00 4.900ns 5.000E+00 4.499E+00 5.500E+00 5.000ns 5.000E+00 4.499E+00 5.500E+00 5.250ns 5.000E+00 4.500E+00 5.500E+00 5.500ns 5.000E+00 4.500E+00 5.500E+00 5.750ns 5.000E+00 4.500E+00 5.500E+00 6.000ns 5.000E+00 4.500E+00 5.500E+00 6.250ns 5.000E+00 4.500E+00 5.500E+00 6.500ns 5.000E+00 4.500E+00 5.500E+00 6.750ns 5.000E+00 4.500E+00 5.500E+00 7.000ns 5.000E+00 4.500E+00 5.500E+00 7.250ns 5.000E+00 4.500E+00 5.500E+00 7.500ns 5.000E+00 4.500E+00 5.500E+00 7.750ns 5.000E+00 4.500E+00 5.500E+00 8.000ns 5.000E+00 4.500E+00 5.500E+00 8.250ns 5.000E+00 4.500E+00 5.500E+00 8.500ns 5.000E+00 4.500E+00 5.500E+00 8.750ns 5.000E+00 4.500E+00 5.500E+00 9.000ns 5.000E+00 4.500E+00 5.500E+00 9.250ns 5.000E+00 4.500E+00 5.500E+00 9.500ns 5.000E+00 4.500E+00 5.500E+00 9.750ns 5.000E+00 4.500E+00 5.500E+00 | [Falling Waveform] R_fixture = 100.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | time V(typ) V(min) V(max) | 0.000s 3.545E+00 2.503E+00 4.532E+00 50.000ps 3.546E+00 2.503E+00 4.532E+00 100.000ps 3.546E+00 2.504E+00 4.532E+00 150.000ps 3.545E+00 2.503E+00 4.530E+00 200.000ps 3.543E+00 2.501E+00 4.529E+00 250.000ps 3.543E+00 2.500E+00 4.530E+00 300.000ps 3.543E+00 2.501E+00 4.533E+00 350.000ps 3.546E+00 2.502E+00 4.537E+00 400.000ps 3.548E+00 2.503E+00 4.540E+00 450.000ps 3.551E+00 2.505E+00 4.545E+00 500.000ps 3.554E+00 2.507E+00 4.552E+00 550.000ps 3.556E+00 2.510E+00 4.559E+00 600.000ps 3.556E+00 2.512E+00 4.550E+00 650.000ps 3.555E+00 2.514E+00 4.491E+00 700.000ps 3.555E+00 2.516E+00 4.379E+00 750.000ps 3.555E+00 2.517E+00 4.210E+00 800.000ps 3.554E+00 2.518E+00 3.977E+00 850.000ps 3.550E+00 2.518E+00 3.649E+00 900.000ps 3.540E+00 2.517E+00 3.162E+00 950.000ps 3.520E+00 2.515E+00 2.548E+00 1.000ns 3.484E+00 2.513E+00 1.890E+00 1.050ns 3.429E+00 2.510E+00 1.317E+00 1.100ns 3.350E+00 2.506E+00 927.576E-03 1.150ns 3.244E+00 2.502E+00 690.436E-03 1.200ns 3.105E+00 2.497E+00 528.595E-03 1.250ns 2.918E+00 2.490E+00 404.821E-03 1.300ns 2.673E+00 2.480E+00 306.981E-03 1.350ns 2.388E+00 2.467E+00 229.553E-03 1.400ns 2.074E+00 2.450E+00 168.348E-03 1.450ns 1.746E+00 2.426E+00 120.670E-03 1.500ns 1.421E+00 2.397E+00 84.515E-03 1.550ns 1.126E+00 2.361E+00 58.217E-03 1.600ns 885.820E-03 2.316E+00 40.005E-03 1.650ns 709.717E-03 2.260E+00 27.953E-03 1.700ns 583.301E-03 2.192E+00 20.635E-03 1.750ns 487.122E-03 2.111E+00 16.862E-03 1.800ns 408.050E-03 2.020E+00 14.150E-03 1.850ns 341.474E-03 1.919E+00 11.692E-03 1.900ns 285.499E-03 1.808E+00 9.995E-03 1.950ns 238.204E-03 1.690E+00 8.741E-03 2.000ns 197.932E-03 1.565E+00 7.667E-03 2.050ns 163.494E-03 1.436E+00 6.741E-03 2.100ns 134.089E-03 1.303E+00 5.955E-03 2.150ns 109.124E-03 1.169E+00 5.280E-03 2.200ns 88.146E-03 1.035E+00 4.691E-03 2.250ns 70.740E-03 904.641E-03 4.173E-03 2.300ns 56.503E-03 782.838E-03 3.717E-03 2.350ns 45.060E-03 675.455E-03 3.314E-03 2.400ns 36.068E-03 585.002E-03 2.956E-03 2.450ns 29.203E-03 509.947E-03 2.640E-03 2.500ns 24.088E-03 447.527E-03 2.358E-03 2.550ns 20.338E-03 394.795E-03 2.108E-03 2.600ns 17.703E-03 349.301E-03 1.885E-03 2.650ns 15.652E-03 309.524E-03 1.686E-03 2.700ns 13.858E-03 274.596E-03 1.509E-03 2.750ns 12.324E-03 243.778E-03 1.350E-03 2.800ns 11.035E-03 216.389E-03 1.209E-03 2.850ns 9.949E-03 191.894E-03 1.083E-03 2.900ns 9.021E-03 169.918E-03 969.526E-06 2.950ns 8.214E-03 150.186E-03 868.451E-06 3.000ns 7.509E-03 132.469E-03 778.023E-06 3.100ns 6.330E-03 102.319E-03 624.650E-06 3.200ns 5.380E-03 78.213E-03 501.703E-06 3.300ns 4.584E-03 59.234E-03 403.078E-06 3.400ns 3.910E-03 44.644E-03 323.916E-06 3.500ns 3.339E-03 33.810E-03 260.349E-06 3.600ns 2.854E-03 26.106E-03 209.289E-06 3.700ns 2.443E-03 20.707E-03 168.262E-06 3.800ns 2.093E-03 16.810E-03 135.288E-06 3.900ns 1.795E-03 14.266E-03 108.783E-06 4.000ns 1.540E-03 12.166E-03 87.476E-06 4.100ns 1.322E-03 10.427E-03 70.345E-06 4.200ns 1.135E-03 9.068E-03 56.571E-06 4.300ns 975.804E-06 7.985E-03 45.495E-06 4.400ns 838.979E-06 7.076E-03 36.589E-06 4.500ns 721.640E-06 6.293E-03 29.426E-06 4.600ns 620.954E-06 5.612E-03 23.666E-06 4.700ns 534.506E-06 5.020E-03 19.034E-06 4.800ns 460.249E-06 4.505E-03 15.308E-06 4.900ns 396.423E-06 4.048E-03 12.312E-06 5.000ns 341.535E-06 3.640E-03 9.902E-06 5.250ns 235.529E-06 2.798E-03 5.745E-06 5.500ns 162.600E-06 2.161E-03 3.333E-06 5.750ns 112.335E-06 1.674E-03 1.934E-06 6.000ns 77.653E-06 1.301E-03 1.121E-06 6.250ns 53.708E-06 1.015E-03 649.721E-09 6.500ns 37.159E-06 793.650E-06 376.609E-09 6.750ns 25.715E-06 622.469E-06 218.266E-09 7.000ns 17.798E-06 491.485E-06 126.501E-09 7.250ns 12.320E-06 397.852E-06 73.318E-09 7.500ns 8.528E-06 322.229E-06 42.493E-09 7.750ns 5.903E-06 261.749E-06 24.628E-09 8.000ns 4.087E-06 213.086E-06 14.274E-09 8.250ns 2.830E-06 173.589E-06 8.273E-09 8.500ns 1.959E-06 141.431E-06 4.795E-09 8.750ns 1.357E-06 115.232E-06 2.779E-09 9.000ns 939.280E-09 93.890E-06 1.611E-09 9.250ns 650.321E-09 76.504E-06 933.829E-12 9.500ns 450.327E-09 62.338E-06 541.390E-12 9.750ns 450.327E-09 62.338E-06 541.390E-12 | [Falling Waveform] R_fixture = 100.000 V_fixture = 5.0000 V_fixture_min = 4.5000 V_fixture_max = 5.5000 | time V(typ) V(min) V(max) | 0.000s 5.000E+00 4.500E+00 5.500E+00 50.000ps 5.000E+00 4.500E+00 5.500E+00 100.000ps 5.001E+00 4.501E+00 5.500E+00 150.000ps 5.000E+00 4.501E+00 5.499E+00 200.000ps 4.998E+00 4.500E+00 5.497E+00 250.000ps 4.997E+00 4.498E+00 5.498E+00 300.000ps 4.996E+00 4.498E+00 5.500E+00 350.000ps 4.997E+00 4.497E+00 5.503E+00 400.000ps 4.998E+00 4.497E+00 5.507E+00 450.000ps 5.000E+00 4.497E+00 5.514E+00 500.000ps 5.002E+00 4.497E+00 5.526E+00 550.000ps 5.004E+00 4.498E+00 5.545E+00 600.000ps 5.006E+00 4.498E+00 5.556E+00 650.000ps 5.009E+00 4.499E+00 5.535E+00 700.000ps 5.013E+00 4.500E+00 5.481E+00 750.000ps 5.019E+00 4.501E+00 5.398E+00 800.000ps 5.028E+00 4.502E+00 5.285E+00 850.000ps 5.039E+00 4.503E+00 5.144E+00 900.000ps 5.051E+00 4.504E+00 4.972E+00 950.000ps 5.060E+00 4.505E+00 4.765E+00 1.000ns 5.062E+00 4.506E+00 4.509E+00 1.050ns 5.055E+00 4.508E+00 4.163E+00 1.100ns 5.038E+00 4.510E+00 3.679E+00 1.150ns 5.009E+00 4.512E+00 3.127E+00 1.200ns 4.969E+00 4.515E+00 2.571E+00 1.250ns 4.918E+00 4.519E+00 2.104E+00 1.300ns 4.857E+00 4.524E+00 1.785E+00 1.350ns 4.785E+00 4.530E+00 1.583E+00 1.400ns 4.703E+00 4.535E+00 1.442E+00 1.450ns 4.611E+00 4.540E+00 1.337E+00 1.500ns 4.507E+00 4.545E+00 1.258E+00 1.550ns 4.392E+00 4.549E+00 1.198E+00 1.600ns 4.263E+00 4.552E+00 1.153E+00 1.650ns 4.116E+00 4.553E+00 1.120E+00 1.700ns 3.940E+00 4.553E+00 1.095E+00 1.750ns 3.717E+00 4.551E+00 1.078E+00 1.800ns 3.467E+00 4.545E+00 1.065E+00 1.850ns 3.205E+00 4.536E+00 1.054E+00 1.900ns 2.944E+00 4.523E+00 1.044E+00 1.950ns 2.691E+00 4.506E+00 1.036E+00 2.000ns 2.454E+00 4.486E+00 1.029E+00 2.050ns 2.245E+00 4.462E+00 1.023E+00 2.100ns 2.076E+00 4.435E+00 1.018E+00 2.150ns 1.949E+00 4.404E+00 1.013E+00 2.200ns 1.854E+00 4.370E+00 1.009E+00 2.250ns 1.781E+00 4.333E+00 1.005E+00 2.300ns 1.723E+00 4.293E+00 1.002E+00 2.350ns 1.675E+00 4.250E+00 999.441E-03 2.400ns 1.636E+00 4.203E+00 996.945E-03 2.450ns 1.602E+00 4.154E+00 994.729E-03 2.500ns 1.575E+00 4.102E+00 992.759E-03 2.550ns 1.551E+00 4.046E+00 991.006E-03 2.600ns 1.532E+00 3.986E+00 989.445E-03 2.650ns 1.515E+00 3.923E+00 988.053E-03 2.700ns 1.500E+00 3.854E+00 986.811E-03 2.750ns 1.487E+00 3.779E+00 985.703E-03 2.800ns 1.475E+00 3.692E+00 984.712E-03 2.850ns 1.464E+00 3.593E+00 983.827E-03 2.900ns 1.454E+00 3.490E+00 983.035E-03 2.950ns 1.445E+00 3.386E+00 982.326E-03 3.000ns 1.437E+00 3.281E+00 981.692E-03 3.100ns 1.423E+00 3.075E+00 980.615E-03 3.200ns 1.412E+00 2.879E+00 979.750E-03 3.300ns 1.402E+00 2.695E+00 979.054E-03 3.400ns 1.394E+00 2.526E+00 978.495E-03 3.500ns 1.387E+00 2.376E+00 978.044E-03 3.600ns 1.381E+00 2.250E+00 977.681E-03 3.700ns 1.376E+00 2.153E+00 977.388E-03 3.800ns 1.372E+00 2.081E+00 977.152E-03 3.900ns 1.369E+00 2.028E+00 976.961E-03 4.000ns 1.366E+00 1.986E+00 976.807E-03 4.100ns 1.363E+00 1.952E+00 976.683E-03 4.200ns 1.361E+00 1.923E+00 976.583E-03 4.300ns 1.359E+00 1.898E+00 976.502E-03 4.400ns 1.357E+00 1.876E+00 976.437E-03 4.500ns 1.356E+00 1.857E+00 976.384E-03 4.600ns 1.355E+00 1.841E+00 976.341E-03 4.700ns 1.354E+00 1.827E+00 976.307E-03 4.800ns 1.353E+00 1.814E+00 976.279E-03 4.900ns 1.352E+00 1.803E+00 976.256E-03 5.000ns 1.351E+00 1.793E+00 976.238E-03 5.250ns 1.350E+00 1.773E+00 976.207E-03 5.500ns 1.349E+00 1.757E+00 976.188E-03 5.750ns 1.349E+00 1.746E+00 976.177E-03 6.000ns 1.348E+00 1.737E+00 976.171E-03 6.250ns 1.348E+00 1.731E+00 976.167E-03 6.500ns 1.348E+00 1.725E+00 976.165E-03 6.750ns 1.348E+00 1.721E+00 976.163E-03 7.000ns 1.347E+00 1.718E+00 976.163E-03 7.250ns 1.347E+00 1.716E+00 976.162E-03 7.500ns 1.347E+00 1.714E+00 976.162E-03 7.750ns 1.347E+00 1.712E+00 976.162E-03 8.000ns 1.347E+00 1.711E+00 976.162E-03 8.250ns 1.347E+00 1.710E+00 976.162E-03 8.500ns 1.347E+00 1.709E+00 976.162E-03 8.750ns 1.347E+00 1.708E+00 976.162E-03 9.000ns 1.347E+00 1.708E+00 976.162E-03 9.250ns 1.347E+00 1.707E+00 976.162E-03 9.500ns 1.347E+00 1.707E+00 976.162E-03 9.750ns 1.347E+00 1.707E+00 976.162E-03 | | End [Model] AHC_XGOUTI_50 | | [END]