| *************************************************** | NXP Semiconductors | Logic Products Group | | IBIS model of 74VHCT245 | TRANSCEIVER WITH DIRECTION PIN; NON-INVERTING (3-STATE); TTL | | |[Packages]: |[Package1]: SO 20-pin (D) Package ; |[Package2]: TSSOP 20-pin (PW) Package ; | *************************************************** | [IBIS Ver] 3.2 [File Name] 74vhct245.ibs [File Rev] 1.0 [Date] 01-Apr-2010 [Source] File created from simulations NXP Semiconductors | [Notes] V1.0 Ibis model. | | | Remarks: | - The Power Clamp curves for the input models have been omitted since there | is no power clamp diode. | - The pulldown and pullup tables of the I/O models contain post-processed | data points outside the nominal voltage range. | | [Disclaimer] (C) Copyright 2010 NXP Semiconductors All rights reserved NXP Semiconductors warrants and represents that the IBIS model identified herein is owned by NXP Semiconductors (NXP). The model provided is not warranted as fully representing all of the operating characteristics and specifications of the semiconductor products to which the model relates. Moreover, unless there is a signed, written agreement to the contrary, this IBIS model is furnished on an "as is" basis without support or warranty of any kind, either expressed or implied, regarding the use thereof, and NXP specifically disclaims all implied warranties of merchantability and fitness of the model for any purpose. NXP does not assume any liability arising out of the application or use of this IBIS model including infringement of patents and copyrights, nor does NXP convey any license under its patents and copyrights or the rights of others. NXP provides IBIS models as a service to our customers. You and your company shall not distribute, convey, sell, or give these models to anyone else without receiving prior written permission from NXP. NXP reserves the right to make changes without notice to these IBIS models to improve reliability, function, or design. Please be aware that your receipt and subsequent use of the IBIS information provided shall serve as acceptance of the terms and conditions of this agreement. If you do not accept these terms, you should return or destroy the IBIS models and any other accompanying information immediately. | | |******************************************************** | Info for SO 20-pin (D) Package |******************************************************** | [Component] 74VHCT245_1 [Manufacturer] NXP Semiconductors | [Package] | typ min max R_pkg 5.95E-02 5.36E-02 6.59E-02 L_pkg 4.21E-09 3.07E-09 5.91E-09 C_pkg 0.910E-12 0.758E-12 1.110E-12 | | [Pin] signal_name model_name R_pin L_pin C_pin 1 DIR vhct_CTRLIN_50 5.75E-02 5.91E-09 1.050E-12 2 A0 vhct_ION_50 6.25E-02 4.85E-09 1.040E-12 3 A1 vhct_ION_50 6.59E-02 3.92E-09 0.861E-12 4 A2 vhct_ION_50 5.79E-02 3.32E-09 0.803E-12 5 A3 vhct_ION_50 5.36E-02 3.07E-09 0.758E-12 6 A4 vhct_ION_50 5.36E-02 3.07E-09 0.758E-12 7 A5 vhct_ION_50 5.79E-02 3.32E-09 0.803E-12 8 A6 vhct_ION_50 6.59E-02 3.92E-09 0.861E-12 9 A7 vhct_ION_50 6.25E-02 4.85E-09 1.040E-12 10 GND GND 5.75E-02 5.91E-09 1.110E-12 11 B7 vhct_ION_50 5.75E-02 5.91E-09 1.110E-12 12 B6 vhct_ION_50 6.25E-02 4.85E-09 1.040E-12 13 B5 vhct_ION_50 6.59E-02 3.92E-09 0.861E-12 14 B4 vhct_ION_50 5.79E-02 3.32E-09 0.803E-12 15 B3 vhct_ION_50 5.36E-02 3.07E-09 0.758E-12 16 B2 vhct_ION_50 5.36E-02 3.07E-09 0.758E-12 17 B1 vhct_ION_50 5.79E-02 3.32E-09 0.803E-12 18 B0 vhct_ION_50 6.59E-02 3.92E-09 0.861E-12 19 OE# vhct_CTRLIN_50 6.25E-02 4.85E-09 1.040E-12 20 VCC POWER 5.75E-02 5.91E-09 1.110E-12 | | | | |******************************************************** | Info for TSSOP 20-pin (PW) Package |******************************************************** | [Component] 74VHCT245_2 [Manufacturer] NXP Semiconductors | [Package] | typ min max R_pkg 7.24E-02 6.63E-02 8.34E-02 L_pkg 2.47E-09 2.09E-09 3.18E-09 C_pkg 0.341E-12 0.282E-12 0.420E-12 | | [Pin] signal_name model_name R_pin L_pin C_pin 1 DIR vhct_CTRLIN_50 6.63E-02 3.18E-09 0.408E-12 2 A0 vhct_ION_50 6.67E-02 2.55E-09 0.398E-12 3 A1 vhct_ION_50 8.34E-02 2.35E-09 0.317E-12 4 A2 vhct_ION_50 7.44E-02 2.16E-09 0.293E-12 5 A3 vhct_ION_50 7.10E-02 2.09E-09 0.282E-12 6 A4 vhct_ION_50 7.10E-02 2.09E-09 0.282E-12 7 A5 vhct_ION_50 7.44E-02 2.16E-09 0.293E-12 8 A6 vhct_ION_50 8.34E-02 2.35E-09 0.317E-12 9 A7 vhct_ION_50 6.67E-02 2.55E-09 0.397E-12 10 GND GND 6.63E-02 3.18E-09 0.420E-12 11 B7 vhct_ION_50 6.63E-02 3.17E-09 0.420E-12 12 B6 vhct_ION_50 6.67E-02 2.55E-09 0.397E-12 13 B5 vhct_ION_50 8.34E-02 2.35E-09 0.317E-12 14 B4 vhct_ION_50 7.44E-02 2.16E-09 0.293E-12 15 B3 vhct_ION_50 7.10E-02 2.09E-09 0.282E-12 16 B2 vhct_ION_50 7.10E-02 2.09E-09 0.282E-12 17 B1 vhct_ION_50 7.44E-02 2.16E-09 0.293E-12 18 B0 vhct_ION_50 8.34E-02 2.35E-09 0.317E-12 19 OE# vhct_CTRLIN_50 6.67E-02 2.55E-09 0.398E-12 20 VCC POWER 6.63E-02 3.17E-09 0.420E-12 | | | |************************************************************************ | Model vhct_CTRLIN_50 |************************************************************************ | [Model] vhct_CTRLIN_50 Model_type Input Vinl = 0.8000V Vinh = 2.0000V C_comp 0.56pF 0.49pF 0.68pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | Thresholds | Vinh 2.0 NA NA Vinl 0.8 NA NA | | | Overshoot | S_overshoot_high 7.0 7.0 7.0 | Static overshoot S_overshoot_low -0.5 -0.5 -0.5 D_overshoot_high 11.0 11.0 11.0 | Dynamic overshoot D_overshoot_low -0.95 -0.9 -1.0 | D_overshoot_time 3n 3n 3n | | | |Ambient temperature: 25.0000 85.0000 -40.0000 | [Temperature Range] 55.0000 110.0000 -5.0000 | [Voltage Range] 5.0000V 4.5000V 5.5000V |Process Range nominal slow fast | [GND_clamp] | voltage I(typ) I(min) I(max) | -5.500E+00 -4.525E+00 -4.549E+00 -4.495E+00 -5.400E+00 -4.425E+00 -4.449E+00 -4.394E+00 -5.300E+00 -4.325E+00 -4.349E+00 -4.294E+00 -5.200E+00 -4.225E+00 -4.250E+00 -4.194E+00 -5.100E+00 -4.125E+00 -4.150E+00 -4.094E+00 -5.000E+00 -4.025E+00 -4.050E+00 -3.994E+00 -4.900E+00 -3.925E+00 -3.950E+00 -3.894E+00 -4.800E+00 -3.825E+00 -3.850E+00 -3.793E+00 -4.700E+00 -3.725E+00 -3.750E+00 -3.693E+00 -4.600E+00 -3.625E+00 -3.651E+00 -3.593E+00 -4.500E+00 -3.525E+00 -3.551E+00 -3.493E+00 -4.400E+00 -3.425E+00 -3.451E+00 -3.393E+00 -4.300E+00 -3.325E+00 -3.352E+00 -3.293E+00 -4.200E+00 -3.225E+00 -3.252E+00 -3.193E+00 -4.100E+00 -3.126E+00 -3.152E+00 -3.093E+00 -4.000E+00 -3.026E+00 -3.053E+00 -2.993E+00 -3.900E+00 -2.926E+00 -2.953E+00 -2.893E+00 -3.800E+00 -2.826E+00 -2.854E+00 -2.793E+00 -3.700E+00 -2.727E+00 -2.754E+00 -2.693E+00 -3.600E+00 -2.627E+00 -2.655E+00 -2.593E+00 -3.500E+00 -2.527E+00 -2.555E+00 -2.493E+00 -3.400E+00 -2.428E+00 -2.456E+00 -2.394E+00 -3.300E+00 -2.328E+00 -2.357E+00 -2.294E+00 -3.200E+00 -2.229E+00 -2.258E+00 -2.194E+00 -3.100E+00 -2.130E+00 -2.159E+00 -2.095E+00 -3.000E+00 -2.030E+00 -2.059E+00 -1.995E+00 -2.900E+00 -1.931E+00 -1.960E+00 -1.895E+00 -2.800E+00 -1.832E+00 -1.862E+00 -1.796E+00 -2.700E+00 -1.733E+00 -1.763E+00 -1.697E+00 -2.600E+00 -1.634E+00 -1.664E+00 -1.597E+00 -2.500E+00 -1.535E+00 -1.565E+00 -1.498E+00 -2.400E+00 -1.436E+00 -1.467E+00 -1.399E+00 -2.300E+00 -1.337E+00 -1.369E+00 -1.300E+00 -2.200E+00 -1.239E+00 -1.271E+00 -1.201E+00 -2.100E+00 -1.141E+00 -1.173E+00 -1.102E+00 -2.000E+00 -1.043E+00 -1.075E+00 -1.004E+00 -1.900E+00 -944.787E-03 -977.581E-03 -905.552E-03 -1.800E+00 -847.321E-03 -880.547E-03 -807.593E-03 -1.700E+00 -750.273E-03 -783.959E-03 -710.018E-03 -1.600E+00 -653.778E-03 -687.957E-03 -612.954E-03 -1.500E+00 -558.076E-03 -592.787E-03 -516.632E-03 -1.450E+00 -510.667E-03 -545.666E-03 -468.888E-03 -1.400E+00 -463.720E-03 -499.031E-03 -421.575E-03 -1.350E+00 -417.566E-03 -453.242E-03 -374.993E-03 -1.300E+00 -373.271E-03 -409.472E-03 -330.078E-03 -1.250E+00 -335.109E-03 -372.516E-03 -290.483E-03 -1.200E+00 -307.719E-03 -347.962E-03 -259.705E-03 -1.150E+00 -282.660E-03 -327.103E-03 -229.661E-03 -1.100E+00 -253.846E-03 -303.635E-03 -194.638E-03 -1.050E+00 -218.370E-03 -274.747E-03 -151.966E-03 -1.000E+00 -173.635E-03 -237.729E-03 -100.566E-03 -950.000E-03 -118.088E-03 -189.349E-03 -46.308E-03 -900.000E-03 -57.873E-03 -127.631E-03 -11.933E-03 -850.000E-03 -16.964E-03 -61.591E-03 -3.088E-03 -800.000E-03 -3.834E-03 -19.149E-03 -1.465E-03 -750.000E-03 -1.005E-03 -4.867E-03 -922.961E-06 -700.000E-03 -359.851E-06 -1.260E-03 -577.756E-06 -650.000E-03 -166.725E-06 -351.351E-06 -323.555E-06 -600.000E-03 -83.720E-06 -113.084E-06 -151.689E-06 -550.000E-03 -40.817E-06 -45.051E-06 -56.300E-06 -500.000E-03 -18.642E-06 -21.213E-06 -16.336E-06 -400.000E-03 -3.225E-06 -5.711E-06 -811.414E-09 -300.000E-03 -445.215E-09 -1.560E-06 -16.694E-09 -200.000E-03 -21.367E-09 -234.585E-09 -194.608E-12 -100.000E-03 -888.459E-12 -18.071E-09 -2.294E-12 0.000E+00 192.662E-24 142.334E-21 203.251E-21 200.000E-03 39.958E-12 1.529E-09 31.999E-15 400.000E-03 40.579E-12 1.544E-09 33.933E-15 600.000E-03 41.198E-12 1.556E-09 35.930E-15 800.000E-03 41.833E-12 1.569E-09 37.975E-15 1.000E+00 42.481E-12 1.581E-09 40.062E-15 1.200E+00 43.141E-12 1.593E-09 42.188E-15 1.400E+00 43.812E-12 1.606E-09 44.357E-15 1.600E+00 44.493E-12 1.619E-09 46.570E-15 1.800E+00 45.185E-12 1.632E-09 48.836E-15 2.000E+00 45.888E-12 1.644E-09 51.147E-15 2.200E+00 46.602E-12 1.658E-09 53.516E-15 2.400E+00 47.326E-12 1.671E-09 55.938E-15 2.600E+00 48.063E-12 1.684E-09 58.419E-15 2.800E+00 48.811E-12 1.697E-09 60.937E-15 3.000E+00 49.571E-12 1.711E-09 63.526E-15 3.200E+00 50.346E-12 1.724E-09 66.190E-15 3.400E+00 51.135E-12 1.738E-09 68.931E-15 3.600E+00 51.941E-12 1.752E-09 71.727E-15 3.800E+00 52.766E-12 1.767E-09 74.614E-15 4.000E+00 53.613E-12 1.781E-09 77.591E-15 4.200E+00 54.485E-12 1.796E-09 80.658E-15 4.400E+00 55.386E-12 1.812E-09 83.829E-15 4.600E+00 56.319E-12 1.820E-09 87.139E-15 4.800E+00 57.289E-12 1.820E-09 90.546E-15 5.000E+00 58.300E-12 1.820E-09 94.126E-15 5.200E+00 58.300E-12 1.820E-09 97.838E-15 5.400E+00 58.300E-12 1.820E-09 101.696E-15 5.500E+00 58.300E-12 1.820E-09 103.709E-15 | | End [Model] vhct_CTRLIN_50 | |************************************************************************ | Model vhct_ION_50 |************************************************************************ | [Model] vhct_ION_50 Model_type I/O Polarity Non-Inverting Enable Active-Low Vinl = 0.8000V Vinh = 2.0000V Vmeas = 2.5000V Cref = 50.0000pF Rref = 1.0000k Vref = 0.000V C_comp 2.13pF 1.59pF 2.84pF | | [Model Spec] | | Note: The input and output voltage ratings may be exceeded if the input and | output current ratings are observed (please refer to the data sheet) | | Subparameter typ min max | | Overshoot | S_overshoot_high 7.0 7.0 7.0 | Static overshoot S_overshoot_low -0.5 -0.5 -0.5 D_overshoot_high 11.0 11.0 11.0 | Dynamic overshoot D_overshoot_low -0.95 -0.9 -1.0 | D_overshoot_time 3n 3n 3n | | | Timing Thresholds | Vmeas 2.5 2.25 2.75 | | |Ambient temperature: 25.0000 85.0000 -40.0000 | [Temperature Range] 55.0000 110.0000 -5.0000 | [Voltage Range] 5.0000V 4.5000V 5.5000V |Process Range nominal slow fast | [Pulldown] | voltage I(typ) I(min) I(max) | -5.500E+00 -2.012E-02 -1.162E-02 -3.529E-02 -5.300E+00 -2.012E-02 -1.162E-02 -3.529E-02 -5.100E+00 -2.012E-02 -1.162E-02 -3.529E-02 -4.900E+00 -2.012E-02 -1.162E-02 -3.529E-02 -4.700E+00 -2.012E-02 -1.162E-02 -3.529E-02 -4.500E+00 -2.012E-02 -1.162E-02 -3.529E-02 -4.300E+00 -2.012E-02 -1.162E-02 -3.529E-02 -4.100E+00 -2.012E-02 -1.162E-02 -3.529E-02 -3.900E+00 -2.012E-02 -1.162E-02 -3.529E-02 -3.700E+00 -2.012E-02 -1.162E-02 -3.529E-02 -3.500E+00 -2.012E-02 -1.162E-02 -3.529E-02 -3.300E+00 -2.012E-02 -1.162E-02 -3.529E-02 -3.100E+00 -2.012E-02 -1.162E-02 -3.529E-02 -2.900E+00 -2.012E-02 -1.162E-02 -3.529E-02 -2.700E+00 -2.012E-02 -1.162E-02 -3.529E-02 -2.500E+00 -2.012E-02 -1.162E-02 -3.529E-02 -2.300E+00 -2.012E-02 -1.162E-02 -3.529E-02 -2.100E+00 -2.012E-02 -1.162E-02 -3.529E-02 -1.900E+00 -2.012E-02 -1.162E-02 -3.529E-02 -1.700E+00 -2.012E-02 -1.162E-02 -3.529E-02 -1.500E+00 -2.012E-02 -1.162E-02 -3.529E-02 -1.450E+00 -2.012E-02 -1.162E-02 -3.529E-02 -1.400E+00 -2.012E-02 -1.162E-02 -3.529E-02 -1.350E+00 -2.012E-02 -1.162E-02 -3.529E-02 -1.300E+00 -2.012E-02 -1.162E-02 -3.529E-02 -1.250E+00 -2.012E-02 -1.162E-02 -3.529E-02 -1.200E+00 -2.012E-02 -1.162E-02 -3.529E-02 -1.150E+00 -2.012E-02 -1.162E-02 -3.529E-02 -1.100E+00 -2.012E-02 -1.162E-02 -3.529E-02 -1.050E+00 -2.012E-02 -1.162E-02 -3.529E-02 -1.000E+00 -2.012E-02 -1.162E-02 -3.529E-02 -9.500E-01 -2.012E-02 -1.162E-02 -3.529E-02 -9.000E-01 -2.012E-02 -1.162E-02 -3.529E-02 -8.500E-01 -2.012E-02 -1.162E-02 -3.529E-02 -8.000E-01 -2.012E-02 -1.162E-02 -3.501E-02 -7.500E-01 -2.012E-02 -1.162E-02 -3.369E-02 -7.000E-01 -1.968E-02 -1.162E-02 -3.198E-02 -6.500E-01 -1.863E-02 -1.162E-02 -3.010E-02 -6.000E-01 -1.736E-02 -1.118E-02 -2.807E-02 -5.500E-01 -1.600E-02 -1.040E-02 -2.592E-02 -5.000E-01 -1.459E-02 -9.513E-03 -2.366E-02 -4.500E-01 -1.316E-02 -8.586E-03 -2.135E-02 -4.000E-01 -1.171E-02 -7.644E-03 -1.902E-02 -3.500E-01 -1.026E-02 -6.692E-03 -1.667E-02 -3.000E-01 -8.799E-03 -5.733E-03 -1.432E-02 -2.500E-01 -7.337E-03 -4.774E-03 -1.195E-02 -2.000E-01 -5.873E-03 -3.815E-03 -9.578E-03 -1.500E-01 -4.407E-03 -2.858E-03 -7.196E-03 -1.000E-01 -2.939E-03 -1.903E-03 -4.805E-03 -5.000E-02 -1.470E-03 -9.503E-04 -2.407E-03 0.000E+00 7.706E-15 1.416E-13 6.285E-17 1.000E-01 2.922E-03 1.884E-03 4.790E-03 2.000E-01 5.805E-03 3.739E-03 9.516E-03 3.000E-01 8.648E-03 5.563E-03 1.418E-02 4.000E-01 1.145E-02 7.357E-03 1.877E-02 5.000E-01 1.421E-02 9.118E-03 2.330E-02 6.000E-01 1.692E-02 1.085E-02 2.776E-02 7.000E-01 1.960E-02 1.254E-02 3.215E-02 8.000E-01 2.222E-02 1.420E-02 3.646E-02 9.000E-01 2.480E-02 1.582E-02 4.071E-02 1.000E+00 2.733E-02 1.741E-02 4.488E-02 1.300E+00 3.463E-02 2.194E-02 5.693E-02 1.600E+00 4.147E-02 2.611E-02 6.827E-02 1.900E+00 4.782E-02 2.988E-02 7.886E-02 2.200E+00 5.364E-02 3.322E-02 8.868E-02 2.500E+00 5.890E-02 3.609E-02 9.769E-02 2.800E+00 6.357E-02 3.845E-02 1.058E-01 3.100E+00 6.760E-02 4.025E-02 1.131E-01 3.400E+00 7.095E-02 4.148E-02 1.195E-01 3.700E+00 7.358E-02 4.217E-02 1.249E-01 4.000E+00 7.548E-02 4.254E-02 1.293E-01 4.300E+00 7.667E-02 4.280E-02 1.328E-01 4.600E+00 7.737E-02 4.300E-02 1.352E-01 4.900E+00 7.784E-02 4.321E-02 1.369E-01 5.200E+00 7.824E-02 4.341E-02 1.379E-01 5.500E+00 7.866E-02 4.362E-02 1.387E-01 5.800E+00 7.908E-02 4.383E-02 1.394E-01 6.100E+00 7.950E-02 4.403E-02 1.402E-01 6.400E+00 7.991E-02 4.424E-02 1.410E-01 6.700E+00 8.033E-02 4.444E-02 1.417E-01 7.000E+00 8.075E-02 4.465E-02 1.425E-01 7.300E+00 8.117E-02 4.485E-02 1.433E-01 7.600E+00 8.159E-02 4.506E-02 1.440E-01 7.900E+00 8.201E-02 4.527E-02 1.448E-01 8.200E+00 8.243E-02 4.547E-02 1.456E-01 8.500E+00 8.285E-02 4.568E-02 1.463E-01 8.800E+00 8.327E-02 4.588E-02 1.471E-01 9.100E+00 8.369E-02 4.609E-02 1.479E-01 9.400E+00 8.410E-02 4.630E-02 1.486E-01 9.700E+00 8.452E-02 4.650E-02 1.494E-01 1.000E+01 8.494E-02 4.671E-02 1.502E-01 1.030E+01 8.536E-02 4.691E-02 1.509E-01 1.060E+01 8.578E-02 4.712E-02 1.517E-01 1.090E+01 8.620E-02 4.732E-02 1.525E-01 1.100E+01 8.634E-02 4.739E-02 1.527E-01 | [Pullup] | voltage I(typ) I(min) I(max) | -6.500E+00 2.060E-02 1.151E-02 3.585E-02 -6.300E+00 2.060E-02 1.151E-02 3.585E-02 -6.100E+00 2.060E-02 1.151E-02 3.585E-02 -5.900E+00 2.060E-02 1.151E-02 3.585E-02 -5.700E+00 2.060E-02 1.151E-02 3.585E-02 -5.500E+00 2.060E-02 1.151E-02 3.585E-02 -5.300E+00 2.060E-02 1.151E-02 3.585E-02 -5.100E+00 2.060E-02 1.151E-02 3.585E-02 -4.900E+00 2.060E-02 1.151E-02 3.585E-02 -4.700E+00 2.060E-02 1.151E-02 3.585E-02 -4.500E+00 2.060E-02 1.151E-02 3.585E-02 -4.300E+00 2.060E-02 1.151E-02 3.585E-02 -4.100E+00 2.060E-02 1.151E-02 3.585E-02 -3.900E+00 2.060E-02 1.151E-02 3.585E-02 -3.700E+00 2.060E-02 1.151E-02 3.585E-02 -3.500E+00 2.060E-02 1.151E-02 3.585E-02 -3.300E+00 2.060E-02 1.151E-02 3.585E-02 -3.100E+00 2.060E-02 1.151E-02 3.585E-02 -2.900E+00 2.060E-02 1.151E-02 3.585E-02 -2.700E+00 2.060E-02 1.151E-02 3.585E-02 -2.500E+00 2.060E-02 1.151E-02 3.585E-02 -2.300E+00 2.060E-02 1.151E-02 3.585E-02 -2.100E+00 2.060E-02 1.151E-02 3.585E-02 -1.900E+00 2.060E-02 1.151E-02 3.585E-02 -1.700E+00 2.060E-02 1.151E-02 3.585E-02 -1.500E+00 2.060E-02 1.151E-02 3.585E-02 -1.300E+00 2.060E-02 1.151E-02 3.585E-02 -1.100E+00 2.060E-02 1.151E-02 3.585E-02 -9.000E-01 2.060E-02 1.151E-02 3.585E-02 -7.000E-01 2.060E-02 1.151E-02 3.585E-02 -5.000E-01 1.504E-02 8.968E-03 2.619E-02 -3.000E-01 9.072E-03 5.383E-03 1.589E-02 -1.000E-01 2.994E-03 1.764E-03 5.298E-03 0.000E+00 -1.583E-15 -2.700E-14 8.426E-17 2.000E-01 -5.806E-03 -3.396E-03 -1.031E-02 4.000E-01 -1.130E-02 -6.597E-03 -2.004E-02 6.000E-01 -1.648E-02 -9.594E-03 -2.918E-02 8.000E-01 -2.133E-02 -1.239E-02 -3.772E-02 1.000E+00 -2.586E-02 -1.497E-02 -4.568E-02 1.200E+00 -3.007E-02 -1.734E-02 -5.307E-02 1.400E+00 -3.396E-02 -1.951E-02 -5.989E-02 1.600E+00 -3.754E-02 -2.148E-02 -6.618E-02 1.800E+00 -4.081E-02 -2.324E-02 -7.195E-02 2.000E+00 -4.378E-02 -2.480E-02 -7.721E-02 2.200E+00 -4.646E-02 -2.616E-02 -8.198E-02 2.400E+00 -4.884E-02 -2.732E-02 -8.627E-02 2.600E+00 -5.094E-02 -2.830E-02 -9.012E-02 2.800E+00 -5.278E-02 -2.910E-02 -9.355E-02 3.000E+00 -5.436E-02 -2.975E-02 -9.659E-02 3.200E+00 -5.572E-02 -3.026E-02 -9.927E-02 3.400E+00 -5.688E-02 -3.068E-02 -1.017E-01 3.600E+00 -5.789E-02 -3.103E-02 -1.039E-01 3.800E+00 -5.881E-02 -3.134E-02 -1.060E-01 4.000E+00 -5.965E-02 -3.160E-02 -1.080E-01 4.200E+00 -6.038E-02 -3.184E-02 -1.100E-01 4.400E+00 -6.102E-02 -3.205E-02 -1.117E-01 4.600E+00 -6.159E-02 -3.227E-02 -1.132E-01 4.800E+00 -6.210E-02 -3.251E-02 -1.146E-01 5.000E+00 -6.256E-02 -3.275E-02 -1.158E-01 5.200E+00 -6.311E-02 -3.299E-02 -1.169E-01 5.400E+00 -6.365E-02 -3.324E-02 -1.178E-01 5.600E+00 -6.420E-02 -3.348E-02 -1.189E-01 5.800E+00 -6.474E-02 -3.372E-02 -1.200E-01 6.000E+00 -6.529E-02 -3.396E-02 -1.211E-01 6.200E+00 -6.583E-02 -3.420E-02 -1.222E-01 6.400E+00 -6.638E-02 -3.444E-02 -1.232E-01 6.600E+00 -6.692E-02 -3.468E-02 -1.243E-01 6.800E+00 -6.747E-02 -3.492E-02 -1.254E-01 7.000E+00 -6.801E-02 -3.516E-02 -1.265E-01 7.200E+00 -6.856E-02 -3.540E-02 -1.276E-01 7.400E+00 -6.910E-02 -3.565E-02 -1.287E-01 7.600E+00 -6.965E-02 -3.589E-02 -1.298E-01 7.800E+00 -7.019E-02 -3.613E-02 -1.309E-01 8.000E+00 -7.074E-02 -3.637E-02 -1.320E-01 8.200E+00 -7.128E-02 -3.661E-02 -1.331E-01 8.400E+00 -7.183E-02 -3.685E-02 -1.342E-01 8.600E+00 -7.237E-02 -3.709E-02 -1.353E-01 8.800E+00 -7.292E-02 -3.734E-02 -1.364E-01 9.000E+00 -7.346E-02 -3.758E-02 -1.375E-01 9.200E+00 -7.401E-02 -3.782E-02 -1.386E-01 9.400E+00 -7.455E-02 -3.806E-02 -1.397E-01 9.600E+00 -7.510E-02 -3.830E-02 -1.408E-01 9.800E+00 -7.564E-02 -3.854E-02 -1.419E-01 1.000E+01 -7.619E-02 -3.878E-02 -1.430E-01 1.020E+01 -7.673E-02 -3.902E-02 -1.441E-01 1.040E+01 -7.728E-02 -3.926E-02 -1.452E-01 1.060E+01 -7.782E-02 -3.950E-02 -1.463E-01 1.080E+01 -7.837E-02 -3.975E-02 -1.474E-01 1.100E+01 -7.891E-02 -3.999E-02 -1.485E-01 | [GND_clamp] | voltage I(typ) I(min) I(max) | -5.500E+00 -4.525E+00 -4.549E+00 -4.495E+00 -5.400E+00 -4.425E+00 -4.449E+00 -4.395E+00 -5.300E+00 -4.325E+00 -4.350E+00 -4.294E+00 -5.200E+00 -4.225E+00 -4.250E+00 -4.194E+00 -5.100E+00 -4.125E+00 -4.150E+00 -4.094E+00 -5.000E+00 -4.025E+00 -4.050E+00 -3.994E+00 -4.900E+00 -3.925E+00 -3.950E+00 -3.894E+00 -4.800E+00 -3.825E+00 -3.850E+00 -3.793E+00 -4.700E+00 -3.725E+00 -3.751E+00 -3.693E+00 -4.600E+00 -3.625E+00 -3.651E+00 -3.593E+00 -4.500E+00 -3.525E+00 -3.551E+00 -3.493E+00 -4.400E+00 -3.425E+00 -3.451E+00 -3.393E+00 -4.300E+00 -3.325E+00 -3.352E+00 -3.293E+00 -4.200E+00 -3.225E+00 -3.252E+00 -3.193E+00 -4.100E+00 -3.126E+00 -3.152E+00 -3.093E+00 -4.000E+00 -3.026E+00 -3.053E+00 -2.993E+00 -3.900E+00 -2.926E+00 -2.953E+00 -2.893E+00 -3.800E+00 -2.826E+00 -2.854E+00 -2.793E+00 -3.700E+00 -2.727E+00 -2.754E+00 -2.693E+00 -3.600E+00 -2.627E+00 -2.655E+00 -2.593E+00 -3.500E+00 -2.528E+00 -2.556E+00 -2.494E+00 -3.400E+00 -2.428E+00 -2.456E+00 -2.394E+00 -3.300E+00 -2.329E+00 -2.357E+00 -2.294E+00 -3.200E+00 -2.229E+00 -2.258E+00 -2.194E+00 -3.100E+00 -2.130E+00 -2.159E+00 -2.095E+00 -3.000E+00 -2.030E+00 -2.060E+00 -1.995E+00 -2.900E+00 -1.931E+00 -1.961E+00 -1.896E+00 -2.800E+00 -1.832E+00 -1.862E+00 -1.796E+00 -2.700E+00 -1.733E+00 -1.763E+00 -1.697E+00 -2.600E+00 -1.634E+00 -1.664E+00 -1.597E+00 -2.500E+00 -1.535E+00 -1.566E+00 -1.498E+00 -2.400E+00 -1.436E+00 -1.467E+00 -1.399E+00 -2.300E+00 -1.338E+00 -1.369E+00 -1.300E+00 -2.200E+00 -1.239E+00 -1.271E+00 -1.201E+00 -2.100E+00 -1.141E+00 -1.173E+00 -1.103E+00 -2.000E+00 -1.043E+00 -1.075E+00 -1.004E+00 -1.900E+00 -945.140E-03 -977.947E-03 -905.907E-03 -1.800E+00 -847.708E-03 -880.946E-03 -807.985E-03 -1.700E+00 -750.700E-03 -784.398E-03 -710.454E-03 -1.600E+00 -654.257E-03 -688.446E-03 -613.448E-03 -1.500E+00 -558.621E-03 -593.339E-03 -517.201E-03 -1.450E+00 -511.254E-03 -546.257E-03 -469.505E-03 -1.400E+00 -464.355E-03 -499.666E-03 -422.248E-03 -1.350E+00 -418.258E-03 -453.929E-03 -375.736E-03 -1.300E+00 -374.032E-03 -410.221E-03 -330.907E-03 -1.250E+00 -335.960E-03 -373.344E-03 -291.425E-03 -1.200E+00 -308.693E-03 -348.898E-03 -260.808E-03 -1.150E+00 -283.803E-03 -328.183E-03 -230.994E-03 -1.100E+00 -255.229E-03 -304.911E-03 -196.319E-03 -1.050E+00 -220.111E-03 -276.301E-03 -154.212E-03 -1.000E+00 -175.945E-03 -239.701E-03 -103.812E-03 -950.000E-03 -121.354E-03 -191.988E-03 -51.177E-03 -900.000E-03 -62.503E-03 -131.352E-03 -17.275E-03 -850.000E-03 -21.856E-03 -66.589E-03 -6.644E-03 -800.000E-03 -7.097E-03 -24.024E-03 -3.614E-03 -750.000E-03 -2.613E-03 -8.209E-03 -2.316E-03 -700.000E-03 -1.030E-03 -3.068E-03 -1.463E-03 -650.000E-03 -460.230E-06 -1.116E-03 -828.676E-06 -600.000E-03 -224.547E-06 -381.352E-06 -393.535E-06 -550.000E-03 -108.445E-06 -141.177E-06 -147.746E-06 -500.000E-03 -49.436E-06 -61.297E-06 -43.176E-06 -400.000E-03 -8.553E-06 -15.394E-06 -2.153E-06 -300.000E-03 -1.181E-06 -4.149E-06 -44.309E-09 -200.000E-03 -56.718E-09 -623.523E-09 -516.664E-12 -100.000E-03 -2.375E-09 -48.526E-09 -6.125E-12 0.000E+00 -15.870E-12 -534.967E-12 -32.242E-15 200.000E-03 91.424E-12 3.546E-09 56.300E-15 400.000E-03 94.108E-12 3.604E-09 63.205E-15 600.000E-03 96.711E-12 3.654E-09 70.121E-15 800.000E-03 99.289E-12 3.703E-09 77.023E-15 1.000E+00 101.837E-12 3.753E-09 83.931E-15 1.200E+00 104.357E-12 3.802E-09 90.882E-15 1.400E+00 106.851E-12 3.851E-09 97.880E-15 1.600E+00 109.322E-12 3.899E-09 104.883E-15 1.800E+00 111.775E-12 3.947E-09 112.026E-15 2.000E+00 114.214E-12 3.995E-09 119.205E-15 2.200E+00 116.640E-12 4.043E-09 126.556E-15 2.400E+00 119.059E-12 4.091E-09 133.987E-15 2.600E+00 121.474E-12 4.138E-09 141.522E-15 2.800E+00 123.889E-12 4.186E-09 149.234E-15 3.000E+00 126.307E-12 4.233E-09 157.094E-15 3.200E+00 128.734E-12 4.280E-09 165.168E-15 3.400E+00 131.175E-12 4.327E-09 173.284E-15 3.600E+00 133.638E-12 4.375E-09 181.653E-15 3.800E+00 136.130E-12 4.423E-09 190.303E-15 4.000E+00 138.661E-12 4.471E-09 199.046E-15 4.200E+00 141.239E-12 4.520E-09 208.215E-15 4.400E+00 143.876E-12 4.581E-09 217.540E-15 4.600E+00 146.583E-12 6.038E-09 227.293E-15 4.800E+00 149.371E-12 6.038E-09 237.354E-15 5.000E+00 154.955E-12 6.038E-09 247.702E-15 5.200E+00 154.955E-12 6.038E-09 258.641E-15 5.400E+00 154.955E-12 6.038E-09 269.972E-15 5.500E+00 154.955E-12 6.038E-09 280.248E-15 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -6.500E+00 5.675E+00 5.697E+00 5.658E+00 -6.400E+00 5.573E+00 5.595E+00 5.554E+00 -6.300E+00 5.470E+00 5.493E+00 5.449E+00 -6.200E+00 5.367E+00 5.391E+00 5.343E+00 -6.100E+00 5.264E+00 5.289E+00 5.238E+00 -6.000E+00 5.161E+00 5.187E+00 5.132E+00 -5.900E+00 5.057E+00 5.086E+00 5.027E+00 -5.800E+00 4.953E+00 4.984E+00 4.923E+00 -5.700E+00 4.850E+00 4.882E+00 4.820E+00 -5.600E+00 4.747E+00 4.779E+00 4.717E+00 -5.500E+00 4.645E+00 4.677E+00 4.614E+00 -5.400E+00 4.543E+00 4.574E+00 4.512E+00 -5.300E+00 4.441E+00 4.473E+00 4.409E+00 -5.200E+00 4.340E+00 4.371E+00 4.307E+00 -5.100E+00 4.238E+00 4.270E+00 4.204E+00 -5.000E+00 4.136E+00 4.169E+00 4.102E+00 -4.900E+00 4.035E+00 4.068E+00 4.000E+00 -4.800E+00 3.933E+00 3.966E+00 3.898E+00 -4.700E+00 3.832E+00 3.865E+00 3.796E+00 -4.600E+00 3.731E+00 3.765E+00 3.694E+00 -4.500E+00 3.630E+00 3.664E+00 3.592E+00 -4.400E+00 3.528E+00 3.563E+00 3.490E+00 -4.300E+00 3.427E+00 3.462E+00 3.388E+00 -4.200E+00 3.326E+00 3.362E+00 3.287E+00 -4.100E+00 3.225E+00 3.261E+00 3.185E+00 -4.000E+00 3.124E+00 3.160E+00 3.084E+00 -3.900E+00 3.023E+00 3.060E+00 2.982E+00 -3.800E+00 2.923E+00 2.959E+00 2.881E+00 -3.700E+00 2.822E+00 2.859E+00 2.780E+00 -3.600E+00 2.721E+00 2.759E+00 2.678E+00 -3.500E+00 2.620E+00 2.658E+00 2.577E+00 -3.400E+00 2.520E+00 2.558E+00 2.476E+00 -3.300E+00 2.419E+00 2.458E+00 2.375E+00 -3.200E+00 2.319E+00 2.358E+00 2.274E+00 -3.100E+00 2.219E+00 2.258E+00 2.173E+00 -3.000E+00 2.119E+00 2.159E+00 2.072E+00 -2.900E+00 2.018E+00 2.059E+00 1.972E+00 -2.800E+00 1.918E+00 1.959E+00 1.871E+00 -2.700E+00 1.819E+00 1.860E+00 1.771E+00 -2.600E+00 1.719E+00 1.761E+00 1.670E+00 -2.500E+00 1.619E+00 1.661E+00 1.570E+00 -2.400E+00 1.520E+00 1.563E+00 1.470E+00 -2.300E+00 1.421E+00 1.464E+00 1.370E+00 -2.200E+00 1.322E+00 1.365E+00 1.271E+00 -2.100E+00 1.223E+00 1.267E+00 1.171E+00 -2.000E+00 1.125E+00 1.169E+00 1.072E+00 -1.900E+00 1.027E+00 1.072E+00 9.740E-01 -1.800E+00 9.301E-01 9.755E-01 8.764E-01 -1.700E+00 8.345E-01 8.805E-01 7.801E-01 -1.600E+00 7.425E-01 7.893E-01 6.872E-01 -1.500E+00 6.627E-01 7.112E-01 6.053E-01 -1.400E+00 6.046E-01 6.570E-01 5.425E-01 -1.300E+00 5.502E-01 6.086E-01 4.811E-01 -1.200E+00 4.864E-01 5.525E-01 4.081E-01 -1.100E+00 4.059E-01 4.819E-01 3.160E-01 -1.000E+00 3.009E-01 3.891E-01 1.978E-01 -9.500E-01 2.367E-01 3.313E-01 1.293E-01 -9.000E-01 1.653E-01 2.647E-01 6.202E-02 -8.500E-01 9.207E-02 1.895E-01 1.645E-02 -8.000E-01 3.401E-02 1.115E-01 2.611E-03 -7.500E-01 7.798E-03 4.699E-02 4.581E-04 -7.000E-01 1.439E-03 1.350E-02 1.175E-04 -6.500E-01 2.595E-04 3.101E-03 3.468E-05 -6.000E-01 0.000E+00 0.000E+00 0.000E+00 -5.500E-01 0.000E+00 0.000E+00 0.000E+00 -5.000E-01 0.000E+00 0.000E+00 0.000E+00 -4.500E-01 0.000E+00 0.000E+00 0.000E+00 -4.000E-01 0.000E+00 0.000E+00 0.000E+00 -3.500E-01 0.000E+00 0.000E+00 0.000E+00 -3.000E-01 0.000E+00 0.000E+00 0.000E+00 -2.500E-01 0.000E+00 0.000E+00 0.000E+00 -2.000E-01 0.000E+00 0.000E+00 0.000E+00 -1.500E-01 0.000E+00 0.000E+00 0.000E+00 -1.000E-01 0.000E+00 0.000E+00 0.000E+00 -5.000E-02 0.000E+00 0.000E+00 0.000E+00 0.000E+00 0.000E+00 0.000E+00 0.000E+00 | [Ramp] | variable typ min max dV/dt_r 2.117V/502.723ps 1.493V/890.800ps 2.708V/395.208ps dV/dt_f 2.177V/512.773ps 1.664V/1.072ns 2.698V/283.339ps R_load = 100.000 | [Rising Waveform] R_fixture = 100.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | time V(typ) V(min) V(max) | 0.000s 402.668E-12 18.450E-09 553.981E-15 50.000ps 8.703E-03 5.076E-03 8.003E-03 100.000ps 282.672E-06 3.417E-03 -15.305E-03 150.000ps -29.421E-03 -12.565E-03 -60.874E-03 200.000ps -48.863E-03 -25.887E-03 -88.137E-03 250.000ps -64.540E-03 -35.933E-03 -72.372E-03 300.000ps -76.349E-03 -43.030E-03 55.821E-03 350.000ps -84.780E-03 -48.834E-03 273.760E-03 400.000ps -76.724E-03 -54.170E-03 541.429E-03 450.000ps -40.622E-03 -58.006E-03 839.094E-03 500.000ps 23.719E-03 -61.896E-03 1.149E+00 550.000ps 112.416E-03 -65.638E-03 1.467E+00 600.000ps 220.014E-03 -67.969E-03 1.804E+00 650.000ps 343.003E-03 -67.118E-03 2.187E+00 700.000ps 481.323E-03 -61.833E-03 2.615E+00 750.000ps 632.753E-03 -50.869E-03 3.018E+00 800.000ps 794.828E-03 -33.379E-03 3.341E+00 850.000ps 968.480E-03 -9.259E-03 3.590E+00 900.000ps 1.160E+00 21.271E-03 3.780E+00 950.000ps 1.382E+00 57.867E-03 3.927E+00 1.000ns 1.631E+00 100.151E-03 4.044E+00 1.050ns 1.892E+00 147.857E-03 4.140E+00 1.100ns 2.147E+00 201.043E-03 4.222E+00 1.150ns 2.382E+00 260.109E-03 4.289E+00 1.200ns 2.586E+00 324.460E-03 4.342E+00 1.250ns 2.754E+00 393.638E-03 4.384E+00 1.300ns 2.890E+00 468.173E-03 4.417E+00 1.350ns 2.998E+00 550.191E-03 4.442E+00 1.400ns 3.087E+00 640.932E-03 4.460E+00 1.450ns 3.159E+00 738.175E-03 4.473E+00 1.500ns 3.216E+00 839.226E-03 4.481E+00 1.550ns 3.262E+00 941.768E-03 4.486E+00 1.600ns 3.299E+00 1.044E+00 4.491E+00 1.650ns 3.328E+00 1.144E+00 4.495E+00 1.700ns 3.353E+00 1.242E+00 4.498E+00 1.750ns 3.372E+00 1.336E+00 4.500E+00 1.800ns 3.389E+00 1.427E+00 4.502E+00 1.850ns 3.405E+00 1.513E+00 4.504E+00 1.900ns 3.418E+00 1.595E+00 4.506E+00 1.950ns 3.431E+00 1.672E+00 4.507E+00 2.000ns 3.442E+00 1.744E+00 4.508E+00 2.050ns 3.451E+00 1.811E+00 4.509E+00 2.100ns 3.460E+00 1.873E+00 4.510E+00 2.150ns 3.467E+00 1.930E+00 4.510E+00 2.200ns 3.473E+00 1.982E+00 4.511E+00 2.250ns 3.479E+00 2.029E+00 4.511E+00 2.300ns 3.484E+00 2.071E+00 4.512E+00 2.350ns 3.489E+00 2.108E+00 4.512E+00 2.400ns 3.493E+00 2.142E+00 4.512E+00 2.450ns 3.497E+00 2.171E+00 4.512E+00 2.500ns 3.500E+00 2.197E+00 4.513E+00 2.550ns 3.503E+00 2.221E+00 4.513E+00 2.600ns 3.505E+00 2.242E+00 4.513E+00 2.650ns 3.508E+00 2.261E+00 4.513E+00 2.700ns 3.510E+00 2.278E+00 4.513E+00 2.750ns 3.512E+00 2.294E+00 4.513E+00 2.800ns 3.513E+00 2.308E+00 4.513E+00 2.850ns 3.515E+00 2.322E+00 4.513E+00 2.900ns 3.516E+00 2.334E+00 4.513E+00 2.950ns 3.517E+00 2.345E+00 4.513E+00 3.000ns 3.518E+00 2.355E+00 4.514E+00 3.100ns 3.520E+00 2.373E+00 4.514E+00 3.200ns 3.522E+00 2.388E+00 4.514E+00 3.300ns 3.523E+00 2.401E+00 4.514E+00 3.400ns 3.524E+00 2.413E+00 4.514E+00 3.500ns 3.525E+00 2.422E+00 4.514E+00 3.600ns 3.525E+00 2.431E+00 4.514E+00 3.700ns 3.526E+00 2.438E+00 4.514E+00 3.800ns 3.526E+00 2.444E+00 4.514E+00 3.900ns 3.527E+00 2.450E+00 4.514E+00 4.000ns 3.527E+00 2.454E+00 4.514E+00 4.100ns 3.527E+00 2.459E+00 4.514E+00 4.200ns 3.527E+00 2.462E+00 4.514E+00 4.300ns 3.527E+00 2.465E+00 4.514E+00 4.400ns 3.528E+00 2.468E+00 4.514E+00 4.500ns 3.528E+00 2.470E+00 4.514E+00 4.600ns 3.528E+00 2.472E+00 4.514E+00 4.700ns 3.528E+00 2.474E+00 4.514E+00 4.800ns 3.528E+00 2.476E+00 4.514E+00 4.900ns 3.528E+00 2.477E+00 4.514E+00 5.000ns 3.528E+00 2.479E+00 4.514E+00 5.250ns 3.528E+00 2.481E+00 4.514E+00 5.500ns 3.528E+00 2.483E+00 4.514E+00 5.750ns 3.528E+00 2.484E+00 4.514E+00 6.000ns 3.528E+00 2.485E+00 4.514E+00 6.250ns 3.528E+00 2.486E+00 4.514E+00 6.500ns 3.528E+00 2.486E+00 4.514E+00 6.750ns 3.528E+00 2.487E+00 4.514E+00 7.000ns 3.528E+00 2.487E+00 4.514E+00 7.250ns 3.528E+00 2.487E+00 4.514E+00 7.500ns 3.528E+00 2.488E+00 4.514E+00 7.750ns 3.528E+00 2.488E+00 4.514E+00 8.000ns 3.528E+00 2.488E+00 4.514E+00 8.250ns 3.528E+00 2.488E+00 4.514E+00 8.500ns 3.528E+00 2.488E+00 4.514E+00 8.750ns 3.528E+00 2.488E+00 4.514E+00 9.000ns 3.528E+00 2.488E+00 4.514E+00 9.250ns 3.528E+00 2.488E+00 4.514E+00 9.500ns 3.528E+00 2.488E+00 4.514E+00 9.750ns 3.528E+00 2.488E+00 4.514E+00 | [Rising Waveform] R_fixture = 100.000 V_fixture = 5.0000 V_fixture_min = 4.5000 V_fixture_max = 5.5000 | time V(typ) V(min) V(max) | 0.000s 1.371E+00 1.726E+00 1.003E+00 50.000ps 1.380E+00 1.732E+00 1.011E+00 100.000ps 1.370E+00 1.728E+00 988.427E-03 150.000ps 1.352E+00 1.717E+00 965.390E-03 200.000ps 1.371E+00 1.729E+00 985.044E-03 250.000ps 1.409E+00 1.760E+00 1.056E+00 300.000ps 1.464E+00 1.810E+00 1.256E+00 350.000ps 1.532E+00 1.877E+00 1.574E+00 400.000ps 1.623E+00 1.954E+00 1.971E+00 450.000ps 1.749E+00 2.043E+00 2.429E+00 500.000ps 1.920E+00 2.148E+00 2.971E+00 550.000ps 2.147E+00 2.272E+00 3.562E+00 600.000ps 2.444E+00 2.413E+00 4.037E+00 650.000ps 2.804E+00 2.568E+00 4.368E+00 700.000ps 3.198E+00 2.732E+00 4.601E+00 750.000ps 3.582E+00 2.902E+00 4.779E+00 800.000ps 3.895E+00 3.074E+00 4.924E+00 850.000ps 4.133E+00 3.245E+00 5.040E+00 900.000ps 4.313E+00 3.413E+00 5.133E+00 950.000ps 4.449E+00 3.575E+00 5.208E+00 1.000ns 4.556E+00 3.725E+00 5.271E+00 1.050ns 4.643E+00 3.850E+00 5.322E+00 1.100ns 4.713E+00 3.956E+00 5.365E+00 1.150ns 4.769E+00 4.044E+00 5.400E+00 1.200ns 4.814E+00 4.117E+00 5.428E+00 1.250ns 4.850E+00 4.179E+00 5.449E+00 1.300ns 4.880E+00 4.231E+00 5.466E+00 1.350ns 4.904E+00 4.275E+00 5.477E+00 1.400ns 4.924E+00 4.311E+00 5.485E+00 1.450ns 4.940E+00 4.340E+00 5.489E+00 1.500ns 4.952E+00 4.365E+00 5.491E+00 1.550ns 4.961E+00 4.385E+00 5.493E+00 1.600ns 4.968E+00 4.401E+00 5.494E+00 1.650ns 4.973E+00 4.415E+00 5.495E+00 1.700ns 4.976E+00 4.426E+00 5.496E+00 1.750ns 4.979E+00 4.435E+00 5.497E+00 1.800ns 4.982E+00 4.442E+00 5.497E+00 1.850ns 4.984E+00 4.447E+00 5.498E+00 1.900ns 4.985E+00 4.452E+00 5.498E+00 1.950ns 4.987E+00 4.456E+00 5.498E+00 2.000ns 4.988E+00 4.459E+00 5.499E+00 2.050ns 4.990E+00 4.462E+00 5.499E+00 2.100ns 4.991E+00 4.465E+00 5.499E+00 2.150ns 4.992E+00 4.467E+00 5.499E+00 2.200ns 4.993E+00 4.469E+00 5.499E+00 2.250ns 4.993E+00 4.472E+00 5.499E+00 2.300ns 4.994E+00 4.473E+00 5.499E+00 2.350ns 4.995E+00 4.475E+00 5.500E+00 2.400ns 4.995E+00 4.477E+00 5.500E+00 2.450ns 4.996E+00 4.478E+00 5.500E+00 2.500ns 4.996E+00 4.480E+00 5.500E+00 2.550ns 4.997E+00 4.481E+00 5.500E+00 2.600ns 4.997E+00 4.482E+00 5.500E+00 2.650ns 4.997E+00 4.483E+00 5.500E+00 2.700ns 4.998E+00 4.484E+00 5.500E+00 2.750ns 4.998E+00 4.485E+00 5.500E+00 2.800ns 4.998E+00 4.486E+00 5.500E+00 2.850ns 4.998E+00 4.487E+00 5.500E+00 2.900ns 4.998E+00 4.488E+00 5.500E+00 2.950ns 4.999E+00 4.489E+00 5.500E+00 3.000ns 4.999E+00 4.490E+00 5.500E+00 3.100ns 4.999E+00 4.491E+00 5.500E+00 3.200ns 4.999E+00 4.492E+00 5.500E+00 3.300ns 4.999E+00 4.493E+00 5.500E+00 3.400ns 5.000E+00 4.494E+00 5.500E+00 3.500ns 5.000E+00 4.495E+00 5.500E+00 3.600ns 5.000E+00 4.495E+00 5.500E+00 3.700ns 5.000E+00 4.496E+00 5.500E+00 3.800ns 5.000E+00 4.496E+00 5.500E+00 3.900ns 5.000E+00 4.497E+00 5.500E+00 4.000ns 5.000E+00 4.497E+00 5.500E+00 4.100ns 5.000E+00 4.498E+00 5.500E+00 4.200ns 5.000E+00 4.498E+00 5.500E+00 4.300ns 5.000E+00 4.498E+00 5.500E+00 4.400ns 5.000E+00 4.498E+00 5.500E+00 4.500ns 5.000E+00 4.499E+00 5.500E+00 4.600ns 5.000E+00 4.499E+00 5.500E+00 4.700ns 5.000E+00 4.499E+00 5.500E+00 4.800ns 5.000E+00 4.499E+00 5.500E+00 4.900ns 5.000E+00 4.499E+00 5.500E+00 5.000ns 5.000E+00 4.499E+00 5.500E+00 5.250ns 5.000E+00 4.500E+00 5.500E+00 5.500ns 5.000E+00 4.500E+00 5.500E+00 5.750ns 5.000E+00 4.500E+00 5.500E+00 6.000ns 5.000E+00 4.500E+00 5.500E+00 6.250ns 5.000E+00 4.500E+00 5.500E+00 6.500ns 5.000E+00 4.500E+00 5.500E+00 6.750ns 5.000E+00 4.500E+00 5.500E+00 7.000ns 5.000E+00 4.500E+00 5.500E+00 7.250ns 5.000E+00 4.500E+00 5.500E+00 7.500ns 5.000E+00 4.500E+00 5.500E+00 7.750ns 5.000E+00 4.500E+00 5.500E+00 8.000ns 5.000E+00 4.500E+00 5.500E+00 8.250ns 5.000E+00 4.500E+00 5.500E+00 8.500ns 5.000E+00 4.500E+00 5.500E+00 8.750ns 5.000E+00 4.500E+00 5.500E+00 9.000ns 5.000E+00 4.500E+00 5.500E+00 9.250ns 5.000E+00 4.500E+00 5.500E+00 9.500ns 5.000E+00 4.500E+00 5.500E+00 9.750ns 5.000E+00 4.500E+00 5.500E+00 | [Falling Waveform] R_fixture = 100.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | time V(typ) V(min) V(max) | 0.000s 3.528E+00 2.488E+00 4.514E+00 50.000ps 3.514E+00 2.477E+00 4.502E+00 100.000ps 3.530E+00 2.481E+00 4.540E+00 150.000ps 3.576E+00 2.513E+00 4.591E+00 200.000ps 3.582E+00 2.522E+00 4.571E+00 250.000ps 3.555E+00 2.512E+00 4.469E+00 300.000ps 3.504E+00 2.484E+00 4.292E+00 350.000ps 3.431E+00 2.441E+00 4.042E+00 400.000ps 3.330E+00 2.384E+00 3.659E+00 450.000ps 3.194E+00 2.312E+00 3.114E+00 500.000ps 3.007E+00 2.225E+00 2.469E+00 550.000ps 2.774E+00 2.129E+00 1.804E+00 600.000ps 2.507E+00 2.025E+00 1.227E+00 650.000ps 2.216E+00 1.915E+00 780.916E-03 700.000ps 1.912E+00 1.802E+00 484.430E-03 750.000ps 1.603E+00 1.687E+00 296.307E-03 800.000ps 1.302E+00 1.572E+00 179.424E-03 850.000ps 1.029E+00 1.457E+00 109.244E-03 900.000ps 791.886E-03 1.342E+00 68.384E-03 950.000ps 597.034E-03 1.228E+00 45.295E-03 1.000ns 445.784E-03 1.115E+00 32.899E-03 1.050ns 331.432E-03 1.005E+00 25.591E-03 1.100ns 246.282E-03 895.961E-03 20.579E-03 1.150ns 183.669E-03 789.063E-03 17.195E-03 1.200ns 137.517E-03 686.640E-03 14.766E-03 1.250ns 103.588E-03 589.975E-03 12.888E-03 1.300ns 78.745E-03 501.308E-03 11.370E-03 1.350ns 60.674E-03 423.217E-03 10.103E-03 1.400ns 47.685E-03 355.369E-03 9.021E-03 1.450ns 38.442E-03 297.526E-03 8.080E-03 1.500ns 31.966E-03 249.005E-03 7.259E-03 1.550ns 27.326E-03 208.583E-03 6.538E-03 1.600ns 23.729E-03 174.762E-03 5.903E-03 1.650ns 20.844E-03 146.484E-03 5.338E-03 1.700ns 18.515E-03 122.894E-03 4.834E-03 1.750ns 16.619E-03 103.253E-03 4.384E-03 1.800ns 15.051E-03 87.017E-03 3.979E-03 1.850ns 13.721E-03 73.606E-03 3.615E-03 1.900ns 12.569E-03 62.550E-03 3.288E-03 1.950ns 11.557E-03 53.481E-03 2.992E-03 2.000ns 10.657E-03 46.088E-03 2.724E-03 2.050ns 9.850E-03 40.074E-03 2.482E-03 2.100ns 9.117E-03 35.165E-03 2.262E-03 2.150ns 8.449E-03 31.190E-03 2.062E-03 2.200ns 7.837E-03 28.013E-03 1.881E-03 2.250ns 7.275E-03 25.418E-03 1.717E-03 2.300ns 6.758E-03 23.249E-03 1.567E-03 2.350ns 6.281E-03 21.400E-03 1.430E-03 2.400ns 5.840E-03 19.796E-03 1.306E-03 2.450ns 5.432E-03 18.388E-03 1.193E-03 2.500ns 5.055E-03 17.139E-03 1.089E-03 2.550ns 4.705E-03 16.024E-03 995.326E-06 2.600ns 4.381E-03 15.023E-03 909.421E-06 2.650ns 4.080E-03 14.120E-03 831.026E-06 2.700ns 3.801E-03 13.301E-03 759.467E-06 2.750ns 3.542E-03 12.552E-03 694.135E-06 2.800ns 3.301E-03 11.865E-03 634.474E-06 2.850ns 3.077E-03 11.231E-03 579.983E-06 2.900ns 2.869E-03 10.642E-03 530.207E-06 2.950ns 2.675E-03 10.094E-03 484.731E-06 3.000ns 2.495E-03 9.581E-03 443.178E-06 3.100ns 2.171E-03 8.648E-03 370.504E-06 3.200ns 1.891E-03 7.820E-03 309.794E-06 3.300ns 1.647E-03 7.081E-03 259.064E-06 3.400ns 1.435E-03 6.417E-03 216.662E-06 3.500ns 1.251E-03 5.819E-03 181.215E-06 3.600ns 1.091E-03 5.281E-03 151.577E-06 3.700ns 951.514E-06 4.794E-03 126.793E-06 3.800ns 830.159E-06 4.354E-03 106.066E-06 3.900ns 724.437E-06 3.956E-03 88.731E-06 4.000ns 632.300E-06 3.596E-03 74.231E-06 4.100ns 551.974E-06 3.269E-03 62.102E-06 4.200ns 481.922E-06 2.974E-03 51.956E-06 4.300ns 420.814E-06 2.705E-03 43.468E-06 4.400ns 367.496E-06 2.462E-03 36.368E-06 4.500ns 320.966E-06 2.242E-03 30.427E-06 4.600ns 280.350E-06 2.041E-03 25.457E-06 4.700ns 244.893E-06 1.859E-03 21.300E-06 4.800ns 213.934E-06 1.694E-03 17.821E-06 4.900ns 186.899E-06 1.544E-03 14.910E-06 5.000ns 163.289E-06 1.407E-03 12.475E-06 5.250ns 116.522E-06 1.118E-03 7.989E-06 5.500ns 83.166E-06 890.114E-06 5.116E-06 5.750ns 59.367E-06 715.652E-06 3.276E-06 6.000ns 42.382E-06 575.777E-06 2.097E-06 6.250ns 30.259E-06 464.179E-06 1.343E-06 6.500ns 21.605E-06 374.685E-06 859.695E-09 6.750ns 15.426E-06 302.786E-06 550.556E-09 7.000ns 11.015E-06 245.075E-06 352.539E-09 7.250ns 7.865E-06 198.540E-06 225.690E-09 7.500ns 5.616E-06 160.901E-06 144.477E-09 7.750ns 4.010E-06 130.429E-06 92.515E-09 8.000ns 2.864E-06 105.750E-06 59.248E-09 8.250ns 2.045E-06 85.757E-06 37.938E-09 8.500ns 1.460E-06 69.553E-06 24.288E-09 8.750ns 1.043E-06 56.418E-06 15.548E-09 9.000ns 744.866E-09 45.767E-06 9.956E-09 9.250ns 532.002E-09 37.130E-06 6.376E-09 9.500ns 380.004E-09 30.125E-06 4.083E-09 9.750ns 380.004E-09 30.125E-06 4.083E-09 | [Falling Waveform] R_fixture = 100.000 V_fixture = 5.0000 V_fixture_min = 4.5000 V_fixture_max = 5.5000 | time V(typ) V(min) V(max) | 0.000s 5.000E+00 4.500E+00 5.500E+00 50.000ps 4.986E+00 4.488E+00 5.488E+00 100.000ps 4.996E+00 4.484E+00 5.523E+00 150.000ps 5.043E+00 4.512E+00 5.587E+00 200.000ps 5.075E+00 4.534E+00 5.612E+00 250.000ps 5.092E+00 4.550E+00 5.582E+00 300.000ps 5.102E+00 4.560E+00 5.513E+00 350.000ps 5.104E+00 4.566E+00 5.423E+00 400.000ps 5.097E+00 4.571E+00 5.306E+00 450.000ps 5.078E+00 4.574E+00 5.154E+00 500.000ps 5.053E+00 4.576E+00 4.953E+00 550.000ps 5.018E+00 4.578E+00 4.676E+00 600.000ps 4.972E+00 4.578E+00 4.263E+00 650.000ps 4.916E+00 4.578E+00 3.753E+00 700.000ps 4.847E+00 4.576E+00 3.210E+00 750.000ps 4.764E+00 4.572E+00 2.681E+00 800.000ps 4.665E+00 4.567E+00 2.216E+00 850.000ps 4.548E+00 4.558E+00 1.847E+00 900.000ps 4.410E+00 4.547E+00 1.591E+00 950.000ps 4.235E+00 4.532E+00 1.438E+00 1.000ns 4.022E+00 4.514E+00 1.344E+00 1.050ns 3.792E+00 4.492E+00 1.277E+00 1.100ns 3.553E+00 4.466E+00 1.230E+00 1.150ns 3.312E+00 4.437E+00 1.194E+00 1.200ns 3.076E+00 4.403E+00 1.168E+00 1.250ns 2.848E+00 4.365E+00 1.146E+00 1.300ns 2.631E+00 4.323E+00 1.129E+00 1.350ns 2.431E+00 4.277E+00 1.114E+00 1.400ns 2.253E+00 4.226E+00 1.101E+00 1.450ns 2.101E+00 4.170E+00 1.090E+00 1.500ns 1.977E+00 4.109E+00 1.080E+00 1.550ns 1.881E+00 4.040E+00 1.072E+00 1.600ns 1.809E+00 3.958E+00 1.065E+00 1.650ns 1.754E+00 3.871E+00 1.059E+00 1.700ns 1.712E+00 3.781E+00 1.053E+00 1.750ns 1.678E+00 3.691E+00 1.048E+00 1.800ns 1.648E+00 3.601E+00 1.044E+00 1.850ns 1.621E+00 3.512E+00 1.040E+00 1.900ns 1.597E+00 3.425E+00 1.036E+00 1.950ns 1.576E+00 3.340E+00 1.033E+00 2.000ns 1.557E+00 3.256E+00 1.030E+00 2.050ns 1.541E+00 3.174E+00 1.028E+00 2.100ns 1.526E+00 3.093E+00 1.026E+00 2.150ns 1.513E+00 3.014E+00 1.024E+00 2.200ns 1.502E+00 2.936E+00 1.022E+00 2.250ns 1.492E+00 2.860E+00 1.020E+00 2.300ns 1.482E+00 2.784E+00 1.018E+00 2.350ns 1.474E+00 2.710E+00 1.017E+00 2.400ns 1.466E+00 2.638E+00 1.016E+00 2.450ns 1.459E+00 2.567E+00 1.015E+00 2.500ns 1.452E+00 2.499E+00 1.014E+00 2.550ns 1.446E+00 2.433E+00 1.013E+00 2.600ns 1.441E+00 2.371E+00 1.012E+00 2.650ns 1.436E+00 2.313E+00 1.011E+00 2.700ns 1.431E+00 2.260E+00 1.010E+00 2.750ns 1.427E+00 2.212E+00 1.010E+00 2.800ns 1.423E+00 2.170E+00 1.009E+00 2.850ns 1.419E+00 2.132E+00 1.009E+00 2.900ns 1.416E+00 2.099E+00 1.008E+00 2.950ns 1.413E+00 2.070E+00 1.008E+00 3.000ns 1.410E+00 2.045E+00 1.007E+00 3.100ns 1.405E+00 2.003E+00 1.006E+00 3.200ns 1.401E+00 1.970E+00 1.006E+00 3.300ns 1.397E+00 1.942E+00 1.005E+00 3.400ns 1.394E+00 1.919E+00 1.005E+00 3.500ns 1.391E+00 1.899E+00 1.005E+00 3.600ns 1.388E+00 1.881E+00 1.004E+00 3.700ns 1.386E+00 1.866E+00 1.004E+00 3.800ns 1.384E+00 1.852E+00 1.004E+00 3.900ns 1.383E+00 1.841E+00 1.004E+00 4.000ns 1.381E+00 1.830E+00 1.003E+00 4.100ns 1.380E+00 1.820E+00 1.003E+00 4.200ns 1.379E+00 1.811E+00 1.003E+00 4.300ns 1.378E+00 1.803E+00 1.003E+00 4.400ns 1.377E+00 1.796E+00 1.003E+00 4.500ns 1.376E+00 1.790E+00 1.003E+00 4.600ns 1.376E+00 1.784E+00 1.003E+00 4.700ns 1.375E+00 1.779E+00 1.003E+00 4.800ns 1.375E+00 1.774E+00 1.003E+00 4.900ns 1.374E+00 1.770E+00 1.003E+00 5.000ns 1.374E+00 1.766E+00 1.003E+00 5.250ns 1.373E+00 1.758E+00 1.003E+00 5.500ns 1.373E+00 1.752E+00 1.003E+00 5.750ns 1.372E+00 1.747E+00 1.003E+00 6.000ns 1.372E+00 1.743E+00 1.003E+00 6.250ns 1.372E+00 1.740E+00 1.003E+00 6.500ns 1.371E+00 1.737E+00 1.003E+00 6.750ns 1.371E+00 1.735E+00 1.003E+00 7.000ns 1.371E+00 1.733E+00 1.003E+00 7.250ns 1.371E+00 1.732E+00 1.003E+00 7.500ns 1.371E+00 1.731E+00 1.003E+00 7.750ns 1.371E+00 1.730E+00 1.003E+00 8.000ns 1.371E+00 1.729E+00 1.003E+00 8.250ns 1.371E+00 1.729E+00 1.003E+00 8.500ns 1.371E+00 1.728E+00 1.003E+00 8.750ns 1.371E+00 1.728E+00 1.003E+00 9.000ns 1.371E+00 1.728E+00 1.003E+00 9.250ns 1.371E+00 1.727E+00 1.003E+00 9.500ns 1.371E+00 1.727E+00 1.003E+00 9.750ns 1.371E+00 1.727E+00 1.003E+00 | | End [Model] vhct_ION_50 | | [END]