***************************************************************** * NXP PSMN4R5_30YLC * * Polarity N-Channel * Ratings 30V/4.8E-03OHMS/20A * * Date Created Sun Mar 13 13:51:30 2011 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN4R5_30YLC DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360105685013 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 30000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00304110960965383 TC=0.00446105391052609,1.84274307058285e-05 RBD 9 4 0.00228886192859347 TC=0.00446105391052609,1.84274307058285e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 1.08032120003015e-09 RG 1 2 2.07663376181753 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -16 2111 + -10 2058 + -5 1991 + -4 1972 + -3 1948 + -2 1914 + -1 1857 + -0.5 1793 + -0.2 1642 + -0.1 1521 + 0 987.15 + 0.1 479.1 + 0.2 440.2 + 0.5 347.8 + 1 256.7 + 2 184.7 + 3 159.4 + 4 142.2 + 5 132.1 + 6 124.9 + 8 114.4 + 10 107.0 + 12 102.1 + 15 96.9 + 20 90.2 .MODEL MINT NMOS(Vto=1.96554804826916 Kp=2.4491e+02 Nfs=420000000000 Eta=10 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Lambda=0 Is=1e-24 + Js=0 Pb=0.8 Pbsw=0.8 Vmax=1000) .MODEL DBD D(Bv=31.00 Ibv=2.50E-01 Rs=1E-6 Is=1.91056575210286e-12 + N=1 M=0.62 VJ=0.61 Fc=0.5 Cjo=1.4327e-09 Tt=2.976e-08) .ENDS