***************************************************************** * NXP PSMN1R2_25YLC * * Polarity N-Channel * Ratings 25V/1.48E-03OHMS/25A * * Date Created Sat Apr 2 17:43:08 2011 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN1R2_25YLC DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360105685013 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 *RLS1 8 7 0.00035 RLS1 8 7 0.00030 RDS 7 4 25000000 TC=-0.05 RS 6 7 0.0001 *RD 3 4 0.000822569706594721 TC=0.00878242201965259,-1.10700727091093e-05 RD 3 4 0.000722569706594721 TC=0.00878242201965259,-1.10700727091093e-05 RBD 9 4 0.000678253395107961 TC=0.00878242201965259,-1.10700727091093e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 160000000 CGS 2 6 3.5449264026932e-09 RG 1 2 0.976633761817533 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 3800 + -10 3734 + -5 3786 + -4 3734 + -3 3711 + -2 3158 + -1 2264 + -0.5 1854 + -0.2 1611 + -0.1 1529 + 0 1453.7 + 0.1 1343.3 + 0.2 1242.4 + 0.5 1011.4 + 1 799.8 + 2 619.4 + 3 535.5 + 4 484 + 5 448.6 + 6 422.4 + 8 385.3 + 10 361 + 12 344.7 + 20 307.5 + 25 294.3 *ETA =1000 was 0 .MODEL MINT NMOS(Vto=1.99962133243401 Kp=5.9951e+02 Nfs=400000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Lambda=0 Is=1e-24 + Js=0 Vmax=1000) *Bv was 25 now 26, Cjo increase by 0.5nF .MODEL DBD D(Bv=26.00 Ibv=2.50E-04 Rs=1E-6 Is=1.78730595503702e-12 + N=1 M=0.63 VJ=0.73 Fc=0.5 Cjo=4.5256e-09 Tt=4.11e-08) .ENDS