***************************************************************** * NXP PMV48XP * * Polarity P-Channel * Ratings 20V/4.80E-02OHMS/3.5A * * Date Created Thu Dec 2 00:46:21 2010 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMV48XP DRAIN GATE SOURCE LD DRAIN 5 4e-10 RLD2 DRAIN 5 1.0053088 RLD1 5 4 0.0006 LG GATE 1 7.97740315722523e-10 RLG GATE 1 2.00493839877658 LS SOURCE 8 7.94325122020549e-10 RLS2 SOURCE 8 1.99635508807083 RLS1 8 7 0.0100721142814078 RDS 7 4 2200000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.0230794362976632 TC=0.0162257452889351,-0.000113679164293448 RBD 9 4 0.0294242993888612 TC=0.0162257452889351,-0.000113679164293448 DBD 9 7 DBD M1 3 2 6 6 MINT RGS 2 6 60000000000 CGS 2 6 9.25e-10 RG 1 2 11.9771336571558 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 2 3 VALUE { V(13, 0)*I(V11) } E11 12 0 2 3 1 E12 13 0 TABLE {V(12)} + -12 800.9 + -10 803.11 + -5 806.27 + -4 806.04 + -3 805 + -2 812 + -1 641 + -0.5 453 + -0.2 347 + -0.1 312 + 0 276.935 + 0.1 243.46 + 0.2 218.35 + 0.5 179.13 + 1 152.15 + 2 129.18 + 3 117.77 + 4 110.44 + 5 105.13 + 6 100.97 + 8 94.78 + 10 90.23 + 12 86.68 + 15 82.48 + 20 77.37 .MODEL MINT PMOS(Vto=-1.29700050354 Kp=2.1880e+01 Nfs=800000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=5000) .MODEL DBD D(Bv=24.64 Ibv=1.00E-05 Rs=1E-6 Is=3.04238655796971e-12 + N=1 M=0.45 VJ=0.5 Fc=0.5 Cjo=1.5228e-10 Tt=1.85e-08) .ENDS