*********************************************************** * * PMEG3020EPA * * Nexperia * * 2 A low VF MEGA Schottky barrier rectifier * IFmax = 2A (average) * VRmax = 30V * VFmax = 470mV @ IF = 2A * IRmax = 2.5mA @ VR = 30V * * * * Package pinning does not match Spice model pinning. * Package: SOT1061 * * Package Pin 1: Anode * Package Pin 2: Anode * Package Pin 3: Cathode * * * Extraction date (week/year): # * Simulator: SPICE3 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PMEG3020EPA 1 2 R1 1 2 1.314E+5 D1 1 2 PMEG3020EPA * .MODEL PMEG3020EPA D + IS = 2.595E-5 + N = 0.9862 + BV = 33 + IBV = 0.015 + RS = 0.05 + CJO = 2.857E-10 + VJ = 0.3243 + M = 0.4775 + FC = 0.5 + EG = 0.69 + XTI = 2 .ENDS *