* ******************************************* * *NUP1301U * *NXP Semiconductors * *Ultra low capacitance ESD protection array * * * * *IFSM = 1A @ tp = 1ms * * * * * * *VRRM = 80V *IFRM = 500mA @ tp < 1ms * * * *Package pinning does not match Spice model pinning. *Package: SOT323 * *Package Pin 1: Ground *Package Pin 2: Supply Voltage *Package Pin 3: input/output * * * *Simulator: SPICE3 * * ******************************************* *# * Please note: This device is an array and the * symbol has to be placed twice on the schematic * .SUBCKT NUP1301U 1 2 * *The resistor R1 does not reflect *a physical device but improves *only modeling in the reverse *mode of operation. * R1 1 2 9.484E+9 D1 1 2 NUP1301U * .MODEL NUP1301U D + IS = 3.977E-9 + N = 1.929 + BV = 110 + IBV = 1.0E-4 + RS = 1.27 + CJO = 5.69E-13 + VJ = 0.638 + M = 0.1 + FC = 0.5 + TT = 2.1640E-9 + EG = 1.1 + XTI = 3 .ENDS *