******************************************************************************* ***************************************************************** * NXP BUK9Y19_75B * * Polarity N-Channel * Ratings 100V/1.90E-02OHMS/20A * * Date Created Tue Jun 16 04:25:06 2009 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT BUK9Y19_75B DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 5.43147180559945e-10 RLG GATE 1 1.36507660078025 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 66666666.6666667 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.0125395043689691 TC=0.00819922594949981,-1.38750797942607e-05 RBD 9 4 0.0011556642688511 TC=0.00819922594949981,-1.38750797942607e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 2.216e-09 RG 1 2 1.19820727872101 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -25 2360 + -10 2360 + -5 2350 + -4 2350 + -3 2340 + -2 2500 + -1 2395 + -0.5 1864 + -0.2 1530 + -0.1 1410 + 0 642.5 + 0.1 1056.9 + 0.2 959.1 + 0.5 596.3 + 1 389 + 2 281.3 + 5 197.7 + 10 152.41 + 20 117.25 + 25 107.49 .MODEL MINT NMOS(Vto=1.69525218448455 Kp=1.1596e+02 Nfs=330000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=112.00 Ibv=2.50E-04 Rs=1E-6 Is=1.06062603609664e-12 + N=1 M=0.1 VJ=0.5 Fc=0.5 Cjo=0 Tt=2.7e-08) .ENDS *******************************************************************************